EPIC® M12X1 PROTECTION CAP PLUG
Screw cap; M 12; IP 67
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
381167629
cold resistance
Benefits
- A protective cover protects against environmental influences when not plugged in.
- Compatible with all M12 plug connections, regardless of the mechanical coding.
- Can be used for both built-in and assembled plug connections.
- Simple screw-on fastening.
- Available as plug and socket variants.
Applications
- For use with M12 plug connections.
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Screw cap
Weight
0.011 kg
Product Design
with securing cord
No
Thread type
Metric
Thread size
M 12
Material
Polyamide
Colour
black
RAL colour
RAL 9005
Product Characteristics
Operating temperature min.
-25 °C
Operating temperature max.
85 °C
Certifications and Standards
CE marked
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.