Smart factories, networked communication systems and requirements for data transmission are constantly
growing in this era of rapid digitalisation. With greater versatility and efficiency in future smart factories to be expected, industrial networks and technologies
need to enable communications in harsh environments with high volumes of data, and withstand external influences at the same time.
Despite uncertainties, the Industrial Ethernet cables market is set to grow by USD1.17 billion between 2021 to 2025, driven by the growing benefits of
Industrial Ethernet, which has seen it replacing Fieldbus.1 In fact, Ethernet/IP and PROFINET each take up 17% market share of new installed nodes in factory
automation, according to a 2022 study.2
Industrial Communication from a Single Source
IoT places high demands on connection technology for the reliable transmission of data at high volumes, to avoid production downtimes and ensure employee safety.
Access LAPP's connectivity solutions guide below to see the solutions for different segments of the smart factory!
As the global market leader for integrated solutions in cable and connection technology,
LAPP is optimising connection solutions and taking the lead in the cabinet-free space by catering to decentralised applications.
BENEFITS OF DECENTRALISED SWITCHES
CONSISTENT ETHERNET NETWORKING IN HARSH INDUSTRIAL ENVIRONMENTS
Designed specifically to meet these stringent requirements.
A WIDE RANGE OF MANAGEMENT FUNCTIONS
Connect up to 8 network participants via M12D-coded connections.
ROBUST DESIGN FOR SIMPLE INSTALLATION
Enabling savings on installation time, they come with IP67 protection ratings and can be set up easily outside of the control cabinet directly or in the machine.
NO NEED FOR CONTROL CABINETS
By avoiding long cable distances and enabling networking at the field environment, control cabinets may be omitted.
EXPLORE LAPP’S NEW DECENTRALISED SWITCH VARIANTS
LAPP’s expanded switch portfolio includes two new Industrial Ethernet switches, to provide optimum connection solutions for PROFINET and Ethernet-based networks.
ETHERLINE® ACCESS PN IP67
Suitable for use in PROFINET networks in automation technology (“Conformance Class B”)
Can be used in an extended temperature range from -40°C to +75°C
Enables simple configuration and diagnosis via PROFINET or the web interface
Prioritisation of PROFINET telegrams with real-time data
Supports MRP (client), LLDP, DCP and SNMP, allows diagnostic alarms and detailed network statistics
ETHERLINE® ACCESS U IP67
Suitable for use in Ethernet-based networks in automation engineering as well as PROFINET networks ("Conformance Class A")
Can be used in an extended temperature range from -40°C to +75°C
Ready for quick use with minimal installation
High performance due to generous 16K MAC address table and extensive 256 Kbyte packet buffer
For more information on these products, contact your local LAPP representative.
YOUR HIGHWAY TO BIG DATA: ETHERNET TECHNOLOGY
Full of challenges yet also exciting opportunities, trends are shaping new developments in the industrial communication space:
1
THERE CANNOT BE WIRELESS WITHOUT CABLES
Movement in the modern factory floor from wireless solutions will be made possible by cables, as access points continue to depend on them.
2
INDUSTRIAL ETHERNET SWITCHES ARE EVOLVING TO KEEP UP WITH GROWTH
Unmanaged switches, while preserving basic functions, also come with additional features^ such as redundant power input and broadcast storm protection, to enable setup with reduced configuration time.
^Applicable to ETHERLINE® ACCESS U only.
3
INDUSTRIAL DATA SWITCHES PLAY AN INTEGRAL ROLE
Ethernet-based solutions in Smart Factories are the way forward.
LAPP, Your Ideal Partner For IIoT
LAPP already has solutions for the Industrial Internet of Things in its range. We are not just ready to provide consultation on the optimum cable for your application; but can also provide expert insights and manufacturing expertise to help you get a leg up in the fast-moving industrial data communication space.