Technical Tables

Table # Table Description Download Link
T0

Safe use of our products

Download
T1

Chemical resistance of cables

Download
T2

Assembly guidelines PROFIBUS UNITRONIC® BUS PB  and Industrial Ethernet cables ETHERLINE®

Download
T3

Assembly guidelines ÖLFLEX® FD CHAIN UNITRONIC® FD ETHERLINE® FD and HITRONIC® FD cables in pow

Download
T4

Assembly guidelines ÖLFLEX® CRANE NSHTÖU ÖLFLEX® CRANE VS (N)SHTÖU ÖLFLEX® CRANE PUR

Download
T5

Assembly guidelines Lift elevator control cables ÖLFLEX® LIFT ÖLFLEX® LIFT T ÖLFLEX® LIFT S

Download
T6

Type designations

Download
T7

Core ID code for ÖLFLEX® cables and UNITRONIC® cables

Download
T8

Extension and compensating cables colour codes and background information

Download
T9

Core ID code as per VDE colour code and DIN colour code

Download
T10

Core ID code as per VDE colour code for telephone cables

Download
T11

Conductor resistances and strand structure metric

Download
T12

Current ratings basic table reduction tables

Download
T13

Current rating as per National Electrical Code of the USA

Download
T14

European Construction Product Regulation

Download
T15

Properties of cable insulation and sheathing

Download
T16

Anglo American dimensions

Download
T19

Laying guidelines for cables and wires and Drum holding capacity for plastic insulated cables in m DIN46391

Download
T20

Cable drums transport damage losses rental and handling

Download
T21

Thread dimensions for cable glands

Download
T22

Protection ratings to EN 60529

Download
T23

Cable glands

Download
T24

Chemical resistance of plastics

Download
T25

Registered trademarks

Download
T26

Products with certification for Russia

Download
T27

Fire load calculations for cables

Download
T28

Radiation resistance

Download
T29

Using UL approved cables

Download
T30

Environmental information

Download
T31

EPIC® housings and inserts definitions and instructions for use

Download

 

Selection Tables

Table # Table Description Download Link
A1

Flexible power and control cables

Download
A2-1

Cables for use in power chains - Bending cycles and operation parameters

Download
A2-2

Data cables for use in drag chains

Download
A2

Cables for use in power chains or robot applications

Download
A3

Cables for conveyor technology

Download
A4

Halogen-free cables

Download
A5

Data network cables for low-frequency analoguedigital signal transmission

Download
A6

UNITRONIC® COAXIALBUSLAN cables COAXIAL-BUS-LAN cable interfaces

Download
A7

UNITRONIC® BUS and ETHERLINE® which cable suits which fieldbus system

Download
A8

Cable entries at a glance

Download
A9

DESINA-compliant cables

Download
A10

Technical data for EPIC® rectangular connectors

Download
A11

Applications of HITRONIC® fibre-optic cable components- at a glance

Download
A12

Applications of servo cables in electrical power drive systems PDS

Download
A13

Cables for expanded ambient temperature ranges

Download
A15

FLEXIMARK® marking systems resistance of FLEXIMARK® labels

Download