
CHOOSING THE RIGHT CABLE GLANDS
Did you know that moisture, dirt, dust contaminants and sharp edges of through-holes can all lead to cable damage? Safeguard and protect cables and wires as they enter electrical equipment, enclosures or devices, by inserting them into the housings of machines or control cabinets.
Some key factors you should consider when choosing the right cable gland

Cable Type & Size
Ensure the cable gland's
clamping range matches
your cable diameter for a
proper fit
Ensure the cable gland's
clamping range matches
your cable diameter for a
proper fit

Sealing Properties
Consider the level of protection needed for your application (e.g. water-tight or dust-tight seal)
Consider the level of protection needed for your application (e.g. water-tight or dust-tight seal)

Environmental Conditions
Choose the right Ingress Protection (IP) class & materials according to the environmental condition
Choose the right Ingress Protection (IP) class & materials according to the environmental condition

Strain Relief
Ensure the cable gland offers proper strain relief to protect the cable from tension & bending stresses
Ensure the cable gland offers proper strain relief to protect the cable from tension & bending stresses

Hazardous Area Classification
Ensure your cable gland has the right certifications for safe use in hazardous environments (e.g. ATEX, IECEx)
Ensure your cable gland has the right certifications for safe use in hazardous environments (e.g. ATEX, IECEx)

Electromagnetic
Compatibility (EMC)
Adequate EMC protection for sensitive electronic equipment or those which require electromagnetic shielding
Compatibility (EMC)
Adequate EMC protection for sensitive electronic equipment or those which require electromagnetic shielding

Material Selection
From plastic, brass, stainless steel, and nickel-plated brass, select the one that best matches the level of mechanical protection required
From plastic, brass, stainless steel, and nickel-plated brass, select the one that best matches the level of mechanical protection required

Installation Method
For your preferred installation approach and material of the enclosure or equipment
For your preferred installation approach and material of the enclosure or equipment

Number of Cables
Choose single entry or multi-entry
Choose single entry or multi-entry

Certifications & Standards
Ensure quality, safety, and compliance with relevant industry certifications & regulations
Ensure quality, safety, and compliance with relevant industry certifications & regulations

SKINTOP® Cable Glands:
Secure Connections in No Time
Secure Connections in No Time
Available in two distinct designs, SKINTOP® cable glands are found in applications wherever there is a requirement to securely and efficiently fasten cables

Single-cable entry glands
Feed only 1 cable or wire
Feed only 1 cable or wire
- Simple installation
- Modules can be exchanged individually
- Reduces working time
- Wide range of models (Halogen-free, anti-kink, PG or NPT thread)

Multi-cable entry glands
Insert multiple cables
Insert multiple cables
- Simply tighten or screw in without removing frames
- Large clamping ranges accomodates different cable diameters
- Unoccupied glands remain securely closed and sealed
- Improved safety, simplicity and ease of use

Benefits
- Fast Assembly
Multi-start thread reduces installation time - Waterproof & Dustproof
Up to IP68/69 - Optimum Strain Relief
Hold cables in place regardless of external environmental influences - Wide Clamping Range
Flexible lamellar design - Used across various industries:
-Industrial Automation
-Electrical Panels
-Motor & Generators
-Lighting Fixture
-Marine & Offshore
-Instrumentation & Control
-Renewable Energy

SKINTOP® MULTI VENT
Featuring innovative membrane technology, the multi-cable entry SKINTOP® MULTI VENT provides ideal venting of sealed housings, allowing high packing density of up to 29 cables of different diameters. Just push through and connect directly!

DISCOVER MORE ON SKINTOP® MULTI VENT
Suitable for all types of cables, discover the innovative multi-entry cable gland.
Suitable for all types of cables, discover the innovative multi-entry cable gland.