SILVYN® - Flexible Cable Conduits

SILVYN®, the range of branded conduits and cable tracks offer the ideal solution for applications where additional protection from chemical and mechanical stress is required. It provides guidance system and protects cables effectively against dust, moisture, mechanical, thermal and chemical influences. LAPP has a wide range of metal and plastic conduits with matching glands. Our products are flexible, durable and ensure protection for indoor or outdoor application.

SILVYN® polyamide conduits are highly flexible and lightweight which can be used in public utilities, mechanical engineering, railway applications, vehicle construction, and moving applications. A metal protective cable conduit with a roughened profile protects cables against high mechanical stress. Under our SILVYN® brand, LAPP also provides suitable connectors for conduits. The connectors are compact, robust and can be used in combination with SILVYN® protective conduits. The versatile SILVYN® CHAIN range of energy supply chains also protect and guide cables in dynamic applications.

Application Range

- Everywhere where cables are used

Features

- Durable, abrasion-resistant

- Wide temperature range

- Flame retardant

- UV and chemical resistant

- Quick and easy installation

SILVYN® - Flexible Cable Conduits are Classified as Below

 

- Plastic Protective Cable Conduits

These conduits are made of soft PVC with hard PVC spiral. They are easy to assemble because of smooth inner wall. They are tear resistant and provide protection against chemicals.

 

- Parallel Corrugated Protective Cable Conduits

These conduits are made of polyamide (PA 6/PA 12) material which provides high flexibility even in cold temperature. These conduits are dimensionally stable, crush resistant and flame retardant. Being UV-resistant, makes it suitable for outdoor applications.

 

- Metal Protective Cable Conduits

These are helically wound metal conduits with interlocked profile and galvanized steel wire braiding to give protection from high mechanical stress. These conduits can be used in areas where wires and cables can be damaged by welding sparks and hot chips.Conduits with tinned copper braiding give optimum EMC protection where electromagnetic interference can occur.

Popular Products

SILVYN® RILL PA 12

Features Applications
- Halogen & cadmium free - Robot building
- Abrasion resistant - Building automation
- Oil & chemical resistant - In power chains

SILVYN® SPLIT

Features Applications
- Halogen free - Vehicle construction
- Oil & chemical resistant - Shipbuilding
- UV & weather resistance - Mechanical engineering

SILVYN® KLICK-M

Features Applications
- Halogen & cadmium free - Robot building
- Abrasion resistant - Building automation
- Oil & chemical resistant - In power chains

SILVYN® RILL PA 6

Features Applications
- Halogen & cadmium free - Mechanical engineering
- Abrasion resistant - Railway applications / vehicle construction
- Oil & chemical resistant - Public utilities & moving application

SILVYN® SINUS PA6

Features Applications
- High resistance to oil, petrol, acids & other chemicals - Mechanical engineering 
- Halogen & cadmium free - Electrical industry
- Abrasion resistant - Shipbuilding

SILVYN® SSU

Features Applications
- Inherent low fire hazard - Measuring technology
- Temperature resistant - Plant engineering
- Robust & mechanical resistant - Application with high mechanical stress

SILVYN® LCC-2

Features Applications
- Waterproof - Plant construction                                                                                                      
- Robust & mechanical resistant - Used in areas where liquids are present
- UV resistance - Mechanical engineering                                                                                                     

SILVYN® LTP

Features Applications
- Waterproof  - Mechanical engineering                                                                       
- Oil Resistant - Transformer construction        
- Robust & mechanical resistant - Railway applications                                                                                                            

SILVYN® HIPROJACKET

Features Applications
- Flame retardant - Iron & steel works, foundries, glass & ceramic processing, chemical industry
- Temperature resistant - Railway applications / vehicle construction
- Good chemical resistant - Used in areas where cables & wires are exposed to extreme heat