CY Cables (Copper braided PVC Control Cables)
Copper braided multicore PVC CY cable for protection against electrical interference. Suitable for use where a high degree of circuit integrity is required and where interference can prevent accurate signal transmission in low or medium voltage installations

ÖLFLEX® CLASSIC 115 CY Cable
The ÖLFLEX® Classic 115 CY cable is the slimmer lighter alternative for all applications where the ÖLFLEX® Classic CY cable range is utilised, with particular reference to EMC critical installations. This flexible alternative, ÖLFLEX® Classic 115 CY cable , can be used in fixed installations or where non-continuous but flexible movement is required.
Click to see full range of number coded unbedded CY control cables:
ÖLFLEX® CLASSIC 115 CY

ÖLFLEX® CLASSIC 100 CY Cable
Having a larger conductor cross section, Ölflex® Classic 100 CY cable provides the electronics engineer with a colour coded cable for the transmission of low or medium voltage signals free from external interference. It can be utilised where the power engineer needs to use screened cables to prevent interference from electro-magnetic fields generated in the network.
Click to see full range of CY cables with colour cores and additional inner sheath:
ÖLFLEX® CLASSIC 100 CY

ÖLFLEX® CLASSIC 110 CY Cable
ÖLFLEX® Classic 110 CY cable provides the electronics engineer with a number coded cable for the transmission of low or medium voltage signals free from external inference. It can also be utilised where the power engineer needs to use screened cables to prevent interference from electro magnetic fields generated in the network.
Click to see full range of CY cables with numbered cores and additional inner sheath:
ÖLFLEX® CLASSIC 110 CY

ÖLFLEX® 140 CY
A screened harmonised control cable for use indoors in dry, damp or wet conditions, where free movement is required without tensile stress and without positive guidance systems. Suitable as connection cables for control equipment on machine tools, conveyor belts, handling systems and production lines.
See full range of ÖLFLEX® 140 CY control cables.