Circular Connectors
Power and signal circular connectors designed to be used on servo motors and in servo harnessing.

EPIC® CIRCON LS1 Circular Connectors
The LS1 CIRCON power circular connectors with the contact configurations 5+PE, 3+PE+4 are designed to be used in servo motors and servo harnessing. Available in coupler, connector and panel mount configurations that satisfy simple cable-to-cable and cable-to-machine requirements. The circular connectors come with an integrated EMC screen termination.
Click here to see our full range of LS1 circular connectors:
EPIC® CIRCON M23 Circular Connectors
The M23 CIRCON circular connectors are designed for signal transmission in servo motors and servo harnessing, measurement and control technology, and plant engineering. Available in coupler, connector and panel mount configurations that satisfy simple cable-to-cable and cable-to-machine requirements. Contacts available in crimp or solder terminations. Three keying arrangements to avoid incorrect mating.
See our full range of M23 circular connectors:
Inserts for Circular Connectors
Click here to see our full range of inserts for Circular Connectors:
- EPIC® SIGNAL M23 Inserts 12 pole
- EPIC® SIGNAL M23 Inserts 12 pole D-Sub
- EPIC® SIGNAL M23 Inserts 16 pole
- EPIC® SIGNAL M23 Inserts 17 pole
- EPIC® SIGNAL M23 Inserts 17 pole D-Sub
- EPIC® SIGNAL M23 Inserts 6 pole
- EPIC® SIGNAL M23 Inserts 7 pole
- EPIC® SIGNAL M23 Inserts 8+1 pole
- EPIC® SIGNAL M23 Inserts 9 pole
Contacts for Circular Connectors
Click here to see our full range of contacts for Circular Connectors:
- EPIC® POWER LS1 Contacts female
- EPIC® POWER LS1 Contacts male
- EPIC® POWER LS1.5 Contacts female
- EPIC® POWER LS1.5 Contacts male
- EPIC® POWER LS3 female contacts
- EPIC® POWER LS3 male contacts
- EPIC® POWERLOCK Crimp contacts
- EPIC® POWERLOCK Screw contacts
- EPIC® SIGNAL M23 Contacts female
- EPIC® SIGNAL M23 Contacts male