TOSIBOX LOCK 175 with PS
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
8100545
Item not in stock, but available on backorder
cold resistance
UL listed
Benefits
- NAT and firewall-friendly, dual SIM VPN router with globally-patented point-to-point connection that’s simple to use and reliable.
- Peace of mind with audited and patented end-to-end encryption security between TOSIBOX® devices, plus seamless integration with legacy and future systems.
- Supports up to 10 concurrent VPN connections, with 10 MB/s throughput.
Applications
- For use in instrumentation, industrial automation and process control applications.
- For use in plant engineering and construction, industrial machinery and power stations.
- For use in wiring switchgear, control panel, lighting, and distribution boxes installations.
Show less
Show all
Technical Attributes
General Information
Product type
Gateway
Assembly type
on top-hat rail
valid Fieldbus or Ethernet System
Ethernet
Product Design
Direct mounting possible
Yes
Status indication
Yes
Total length
104 mm
Overall width
28 mm
Overall height
110 mm
Type of connection
Plug to machine
Number of ports
2
Product Characteristics
Suitable for EX-applications
No
Storage temperature min.
-30 °C
Storage temperature max.
70 °C
Operating temperature min.
-20 °C
Operating temperature max.
55 °C
Flame-retardant
No
Chemical resistant
No
Management and maintenance
Web-Interface
Industrial protocols
Ethernet
WLAN standard
IEEE 802.11 g
Mobile broadband standard
LTE APAC
Certifications and Standards
CE marked
No
UL recognised
No
UL listed
Yes
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.