Softing CableMaster 210
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
8100840
Item not in stock, but available on backorder
cold resistance
CE marked
Benefits
- Fast and easy replacement during cabling maintenance with no need to trace wiring diagram.
- Meets CE requirements for European markets and FCC requirements for US markets.
Applications
- Telecommunications network
- infrastructure cable
Show less
Show all
Technical Attributes
General Information
Product type
Testing device
Weight
1 kg
Product Design
Status indication
No
Total length
67 mm
Overall width
28 mm
Overall height
120 mm
Number of ports
1
Product Characteristics
Operating temperature min.
-10 °C
Operating temperature max.
50 °C
Certifications and Standards
CE marked
Yes
UKCA marked
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.