FFC-SC-FIBRE-GUIDE
Fibre optic cable assembly accessories; Direct assembly; Fibre optic cable type: GOF; Field Configurable; SC;
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
38115786
Item not in stock, but available on backorder
Benefits
- Assembly accessories as useful equipment for easy assembly of Fibre Fast Connect SC connectors for GOF fibre optic cables.
- Cable assembly set for secure insertion of the glass fibre into the connector and for simplified attachment of the strain relief by fastening the aramide fibres on the side.
- Cable clamps for securing cables with diameters of 2 or 3 mm.
- Fibre guide for secure insertion of the glass fibre into the connector and for attachment of the strain relief by manually fastening the aramide fibres.
- Precise identification of the offset dimensions on the core using the markings on the fibre guide.
Applications
- For field assembly of Fibre Fast Connect SC connectors for GOF fibre optic cables.
- Can be used as replacement components for the EPIC® DATA FFC-SC starter kit.
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Fibre optic cable assembly accessories
Weight
0.03 kg
Delivery Unit
1.000
Assembly type
Direct assembly
Fibre optic cable type
GOF
Product Design
Type of plug connection
SC
assembling type
Field Configurable
Certifications and Standards
Product standard according to IEC
SC according to IEC 61754-4
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.