Connectors are vital components in electrical engineering for seamless power transmission with high-reliability electrical conductivity, making it simple to connect and disconnect cables from equipment when needed.
LAPP offers a wide range of industrial connectors in various shapes, including rectangular, oval, and trapezoidal, providing you the perfect fit for different industrial needs.
Our comprehensive cable connectivity solutions – from cables to connectors – deliver smooth integration, high performance, and maximum reliability across diverse industrial and automation applications.
For enhanced efficiency, industrial connectors must perform beyond basic standards. In the absence of specific standards, industrial connectors are developed and tested according to IEC 61984 standards — ensuring superior durability, safety, and performance in demanding environments. Compared to the more affordable connectors used in homes, industrial connectors are made from high-quality materials, designed to handle higher power loads, and are better protected against harsh conditions.
Not all circular connectors are created equal! At LAPP, our EPIC® product line offers a vast selection of industrial-grade circular connectors tailored to meet your exact needs. Identifiable by their product family names, including M12 and M23, explore the diverse world of circular connectors with LAPP and become an expert in selecting the ideal one for your applications!
Circular connectors come in a cylindrical design, making them ideal for industrial environments thanks to their robust design and low space requirements. A key feature of circular connectors is the pole configurations which refer to the number and arrangement of electrical contacts or pins within the connector. These configurations determine how the connector will be used for transmitting power, signals, or both. Common pole configurations found in our circular connectors include 3, 7, 8, 9, 12, 17 and 21 poles, offering the flexibility you need for your applications.
EPIC® SIGNAL M17 Male connector
EPIC® SIGNAL M17 Female connector
Socket Inserts
Pin Inserts
In demanding industrial applications, high-performing and long-lasting electrical transmission is key. LAPP’s EPIC® circular connectors are designed for effortless assembly and seamless performance to handle the demands across various environments.
Circular connectors come with various connector industrial codes and have become widely used in specific industrial applications.
Mechanical Engineering
Energy Technology
Production Systems in the Automotive Industry
Conveyor Technology
Food Industry
Industrial Robots
Engineered to withstand harsh environments and heavy-duty use, LAPP delivers the most compatible connectors for your applications with secure, uninterrupted performance.
M17 & M23
Compact yet powerful
The M17 is a more compact build with a 17mm connector, while the M23 is larger with a 23mm connector designed for higher power and signal transmission.
LS1 & LS1.5
Built for automation systems
Both the LS1 and LS1.5 connectors are a trusted choice for durability and reliability, with the LS1.5 being a slight upgrade for even greater performance.