EPIC® Connectors for Industrial Applications
Reliably connecting the world – in line with this motto, established family company LAPP has been operating successfully in the market since 1957. With his visionary ideas, company founder Oskar Lapp established the foundations of the company's successful history. Starting with the question “What is a cable without a connector?”, he invented the first EPIC® connector as the perfect complement to the ÖLFLEX® - a key milestone in the company’s success story.
The EPIC® range of connectors consists of Rectangular Connectors, MH Modular, Circular Connectors, Solar Connectors, Sensor/Actuator, Bus, Industrial Ethernet and Optical Data Transmission.


EPIC®Actuator Sensor
Interface Connectors
- M8 & M12 types of connectors with various configurations available such as straight/angled, shielded/unshielded and multiple pins
- Others include M12 field mountable types for F&B/Outdoor and control cabinet feed-through
See our full range of related Actuator-Sensor Interface (AS-i) Connectors

EPIC® BUS
System Connectors
PROFIBUS
- Profibus Sub-D Connectors
- Screw connection: Large contact surface for flexible and solid conductors
- Fast connect: Rapid connection due to innovative insulation displacement contacts; optional with LED diagnostic
- M12: Connection of Profibus M12 assemblies
- Full metal special applications: 360° shielding
- Repeater: for extension of network
- ATEX: for use in intrinsically safe circuits in Zone 2 areas
- FO (Fibre optic): Profibus repeater with integrated FO cable interface

CANopen / DeviceNet
- CAN bus connectors with screw connection
- Terminating resistor (integrated) can be switched
- Additional 24VDC output to supply external devices (90 deg version only)
- Transmission rate up to 1Mbit/s
- CAN bus connectors full-metal
- High flexibility by extended cable clamping range
- Easy to install and robust for harsh environments
- Suitable for EMC critical applications

See our full range of related BUS System Connectors
Bus System PROFIBUS-DP/FMS/FIP
Bus System CAN / DeviceNet

EPIC® DATA Connectors -
Your Ethernet Connection
Choice
- EPIC® DATA M12D & M12X
- M12D and M12X coded circular connectors
- Small and compact design
- Robust and vibration resistant
- IP67 rated
- EPIC® DATA RJ45
- Straight or angled versions available
- Colour-coded wire manager (PROFINET, T568A, T568B)
- Installation without tools
- EPIC® DATA RJ45
- Cable coupler for direct connection of 2 cables
- Cable coupler for direct connection of 2 cables

See our full range of related EPIC® Data Connectors

HITRONIC®
Fibre Optic Connectors
- Glass Optic Fibre (GOF) Connectors
- Connector types LC, SC, ST and FC
- LC and SC connector sets available in green (single-mode APC), blue (single-mode PC) and grey (multimode)
- Polymer Optic Fibre (POF) Connectors
- Extensive range of connectors and adaptors with compatible assembly sets
- HFBR, F05, F-SMA, ST, SC and SC-RJ families with crimp and clamp technology
- Easy to assemble on-site
- Polymer Cladded Fibre (PCF) Connectors
- Compatible with HITRONIC® PCF cables
- HBFR4521, F-SMA, ST, SC and SC-RJ clamp versions available

See our full range of related Fibre Optic Connectors
Product Catalogues and Drawings:
For designers/engineers who need to include an EPIC® connector in your portfolio, simply register for unlimited access to our entire range of connector models, 3D and 2D CADs, drawings in 32 popular formats, such as AutoCAD and Solid Edge.
All trademarks used are the property of their respective owners