EFFECTIVE CABLE PROTECTION FROM
INSIDERS WHO KNOW CABLES BEST
The brand for all-round cable protection, count on LAPP's SILVYN® protective cable conduits and tracks for applications that require additional defence from thermal, chemical and mechanical stresses.
Whether for indoor or outdoor use, the universal SILVYN® range features a spectrum of highly flexible metal or plastic conduits with matching glands, promising durable protection for your application.
Customers typically require conduits for their cables and wires for:



Many lighting fixtures up till the late 1800s were still reliant on gas power.
As the power source was gradually converted to electric, existing cables were then conveniently fitted into existing gas pipes, to offer reliable mechanical protection to the inner wiring - hence creating the premise for “conduits”!
-
1Plastic protective conduitsFrom PET braided type for bundling cables, to steel wire spring insulated with PVC or PUR outer sheath
-
2Parallel polyamide corrugated conduitsWith various versions offering high mechanical resistance, inbuilt connection thread, and in large dimensions
-
3Metal protective conduitsRecommended for the most demanding environments, these are constructed of galvanized steel to stainless steel with nickel-plated brass conduit fitting
-
4Liquid-tight conduitsIdeal for applications where cables need to be 100% protected from liquids, vapour or moisture, these may be constructed from various materials
-
5Protective conduit systems for special applicationsVersatile SILVYN® range for use in dynamic applications from Food & Beverage, railway and those that involve extreme heat
Consider these to choose the right conduit with relevant properties for your application:

*Based on US National Electrical Code (NEC) guidelines.
Don't forget to select suitable end fittings for your conduit! SILVYN® accessories such as conduit holders are available.
To find out more about secure connections and optimum reliability of our cable glands, click on the banner below

For our full range of SILVYN®, SKINTOP® and FLEXIMARK® products, click on each of the brands below
Not sure which SILVYN® is the best solution for your intended use?
Speak to your local LAPP representative or contact us for more advice at lapp.apac@lapp.com