ÖLFLEX® UNIPLUS 1X25 YE
Single core cable; 1X25; orange; Ring; 1,1 kV; PVC; Fixed Installation

₹513.69
BACK ORDER
Article No.
4521111U100
(₹513.69/M)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
100 ₹385.27 ₹38,527.00
300₹359.58₹107,874.00
500₹308.21₹154,105.00
Minimum order quantity 100 meters. You can order multiples of 100 meters
X


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
flame-retardant
flame-retardant
CE marked
CE marked

Benefits

  • ISI-marked, PVC-insulated single core cable with up to 1100V voltage (IS 694:2010) and is easy to assemble.
  • Reduced risk of flame propagation in event of fire; flame-retardant according to IEC 60332-1 and IS 10810-53.
  • Good electrical conductivity due to fine-wired copper conductor according to class 5 of IEC 60228 and IS 8130-1984.

Applications

  • For wiring of lamps, devices, switchgear cabinets and distribution boxes
  • Suitable for installation in tubes, closed installation ducts, protected installations and dry rooms.
  • Suitable for use in fixed installations up to +70˚C.
Show less
Show all

Technical Attributes

General Information

Product type

Single core cable

Copper index

240.000 kg/km

Single core packaging type

Ring

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

3 kV

Current rating according to

IS 3961

Product Design

Cable dimension

1X25

Conductor cross-section (mm2)

25 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Number of cores

1

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® UNIPLUS C.S Sq.mm 1100V CM/L NO ISI LOGO IS 694 FR RoHS CE METER MARKING

Single core color

orange

Single core identification

Single-coloured

Product Characteristics

Application area

Fixed Installation
Flexible

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius, occasionally moved

8 x outer diameter

Temperature, fixed installation

-40 °C to 80 °C

Temperature, occasionally moved

-15 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

No

VDE certified

No

HAR-certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® UNIPLUS FR

Article number Conductor cross-section (mm2) Single core color Single core packaging type Min. outer diameter Max. outer diameter Copper index Weight
4510001U 0.5 mm² green/yellow Ring 4.800 kg/km
4510001U100 0.5 mm² green/yellow Ring 4.800 kg/km 0.011 kg
4510001U300 0.5 mm² green/yellow Ring 4.800 kg/km 0.011 kg
4510001U500 0.5 mm² green/yellow Spool 4.800 kg/km 0.011 kg
4510002U 0.75 mm² green/yellow Ring 7.200 kg/km
4510002U100 0.75 mm² green/yellow Ring 7.200 kg/km 0.014 kg
4510002U300 0.75 mm² green/yellow Ring 7.200 kg/km 0.014 kg
4510002U500 0.75 mm² green/yellow Spool 7.200 kg/km 0.014 kg
4510003U 1 mm² green/yellow Ring 9.600 kg/km
4510003U100 1 mm² green/yellow Ring 9.600 kg/km 0.016 kg
4510003U300 1 mm² green/yellow Ring 9.600 kg/km 0.016 kg
4510003U500 1 mm² green/yellow Spool 9.600 kg/km 0.016 kg
4510011U 0.5 mm² black Ring 4.800 kg/km
4510011U100 0.5 mm² black Ring 4.800 kg/km 0.011 kg
4510011U300 0.5 mm² black Ring 4.800 kg/km 0.011 kg
4510011U500 0.5 mm² black Spool 4.800 kg/km 0.011 kg
4510012U 0.75 mm² black Ring 7.200 kg/km
4510012U100 0.75 mm² black Ring 7.200 kg/km 0.014 kg
4510012U300 0.75 mm² black Ring 7.200 kg/km 0.014 kg
4510012U500 0.75 mm² black Spool 7.200 kg/km 0.014 kg
4510013U 1 mm² black Ring 9.600 kg/km
4510013U100 1 mm² black Ring 9.600 kg/km 0.016 kg
4510013U300 1 mm² black Ring 9.600 kg/km 0.016 kg
4510013U500 1 mm² black Spool 9.600 kg/km 0.016 kg
4510021U 0.5 mm² blue Ring 4.800 kg/km
4510021U100 0.5 mm² blue Ring 4.800 kg/km 0.011 kg
4510021U300 0.5 mm² blue Ring 4.800 kg/km 0.011 kg
4510021U500 0.5 mm² blue Spool 4.800 kg/km 0.011 kg
4510022U 0.75 mm² blue Ring 7.200 kg/km
4510022U100 0.75 mm² blue Ring 7.200 kg/km 0.014 kg
4510022U300 0.75 mm² blue Ring 7.200 kg/km 0.014 kg
4510022U500 0.75 mm² blue Spool 7.200 kg/km 0.014 kg
4510023U 1 mm² blue Ring 9.600 kg/km
4510023U100 1 mm² blue Ring 9.600 kg/km 0.016 kg
4510023U300 1 mm² blue Ring 9.600 kg/km 0.016 kg
4510023U500 1 mm² blue Spool 9.600 kg/km 0.016 kg
4510031U 0.5 mm² blue Ring 4.800 kg/km
4510031U100 0.5 mm² brown Ring 4.800 kg/km 0.011 kg
4510031U300 0.5 mm² brown Ring 4.800 kg/km 0.011 kg
4510031U500 0.5 mm² brown Spool 4.800 kg/km 0.011 kg
4510032U 0.75 mm² brown Ring 7.200 kg/km
4510032U100 0.75 mm² brown Ring 7.200 kg/km 0.014 kg
4510032U300 0.75 mm² brown Ring 7.200 kg/km 0.014 kg
4510032U500 0.75 mm² brown Spool 7.200 kg/km 0.014 kg
4510033U 1 mm² brown Ring 9.600 kg/km
4510033U100 1 mm² brown Ring 9.600 kg/km 0.016 kg
4510033U300 1 mm² brown Ring 9.600 kg/km 0.016 kg
4510033U500 1 mm² brown Spool 9.600 kg/km 0.016 kg
4510041U 0.5 mm² red Ring 4.800 kg/km
4510041U100 0.5 mm² red Ring 4.800 kg/km 0.011 kg
4510041U300 0.5 mm² red Ring 4.800 kg/km 0.011 kg
4510041U500 0.5 mm² red Spool 4.800 kg/km 0.011 kg
4510042U 0.75 mm² red Ring 7.200 kg/km
4510042U100 0.75 mm² red Ring 7.200 kg/km 0.014 kg
4510042U300 0.75 mm² red Ring 7.200 kg/km 0.014 kg
4510042U500 0.75 mm² red Spool 7.200 kg/km 0.014 kg
4510043U 1 mm² red Ring 9.600 kg/km
4510043U100 1 mm² red Ring 9.600 kg/km 0.016 kg
4510043U300 1 mm² red Ring 9.600 kg/km 0.016 kg
4510043U500 1 mm² red Spool 9.600 kg/km 0.016 kg
4510051U 0.5 mm² white Ring 4.800 kg/km
4510051U100 0.5 mm² white Ring 4.800 kg/km 0.011 kg
4510051U300 0.5 mm² white Ring 4.800 kg/km 0.011 kg
4510051U500 0.5 mm² white Spool 4.800 kg/km 0.011 kg
4510052U 0.75 mm² white Ring 7.200 kg/km
4510052U100 0.75 mm² white Ring 7.200 kg/km 0.014 kg
4510052U300 0.75 mm² white Ring 7.200 kg/km 0.014 kg
4510052U500 0.75 mm² white Spool 7.200 kg/km 0.014 kg
4510053U 1 mm² white Ring 9.600 kg/km
4510053U100 1 mm² white Ring 9.600 kg/km 0.016 kg
4510053U300 1 mm² white Ring 9.600 kg/km 0.016 kg
4510053U500 1 mm² white Spool 9.600 kg/km 0.016 kg
4510061U 0.5 mm² grey Ring 4.800 kg/km
4510061U100 0.5 mm² grey Ring 4.800 kg/km 0.011 kg
4510061U300 0.5 mm² grey Ring 4.800 kg/km 0.011 kg
4510061U500 0.5 mm² grey Spool 4.800 kg/km 0.011 kg
4510062U 0.75 mm² grey Ring 7.200 kg/km
4510062U100 0.75 mm² grey Ring 7.200 kg/km 0.014 kg
4510062U300 0.75 mm² grey Ring 7.200 kg/km 0.014 kg
4510062U500 0.75 mm² grey Spool 7.200 kg/km 0.014 kg
4510063U 1 mm² grey Ring 9.600 kg/km
4510063U100 1 mm² grey Ring 9.600 kg/km 0.016 kg
4510063U300 1 mm² grey Ring 9.600 kg/km 0.016 kg
4510063U500 1 mm² grey Spool 9.600 kg/km 0.016 kg
4510071U 0.5 mm² violet Ring 4.800 kg/km
4510071U100 0.5 mm² violet Ring 4.800 kg/km 0.011 kg
4510071U300 0.5 mm² violet Ring 4.800 kg/km 0.011 kg
4510071U500 0.5 mm² violet Spool 4.800 kg/km 0.011 kg
4510072U 0.75 mm² violet Ring 7.200 kg/km
4510072U100 0.75 mm² violet Ring 7.200 kg/km 0.014 kg
4510072U300 0.75 mm² violet Ring 7.200 kg/km 0.014 kg
4510072U500 0.75 mm² violet Spool 7.200 kg/km 0.014 kg
4510073U 1 mm² violet Ring 9.600 kg/km
4510073U100 1 mm² violet Ring 9.600 kg/km 0.016 kg
4510073U300 1 mm² violet Ring 9.600 kg/km 0.016 kg
4510073U500 1 mm² violet Spool 9.600 kg/km 0.016 kg
4510081U 0.5 mm² pink Ring 4.800 kg/km
4510081U100 0.5 mm² pink Ring 4.800 kg/km 0.011 kg
4510081U300 0.5 mm² pink Ring 4.800 kg/km 0.011 kg
4510081U500 0.5 mm² pink Spool 4.800 kg/km 0.011 kg
4510082U 0.75 mm² pink Ring 7.200 kg/km
4510082U100 0.75 mm² pink Ring 7.200 kg/km 0.014 kg
4510082U300 0.75 mm² pink Ring 7.200 kg/km 0.014 kg
4510082U500 0.75 mm² pink Spool 7.200 kg/km 0.014 kg
4510083U 1 mm² pink Ring 9.600 kg/km
4510083U100 1 mm² pink Ring 9.600 kg/km 0.016 kg
4510083U300 1 mm² pink Ring 9.600 kg/km 0.016 kg
4510083U500 1 mm² pink Spool 9.600 kg/km 0.016 kg
4510091U 0.5 mm² orange Ring 4.800 kg/km
4510091U100 0.5 mm² orange Ring 4.800 kg/km 0.011 kg
4510091U300 0.5 mm² orange Ring 4.800 kg/km 0.011 kg
4510091U500 0.5 mm² orange Spool 4.800 kg/km 0.011 kg
4510092U 0.75 mm² orange Ring 7.200 kg/km
4510092U100 0.75 mm² orange Ring 7.200 kg/km 0.014 kg
4510092U300 0.75 mm² orange Ring 7.200 kg/km 0.014 kg
4510092U500 0.75 mm² orange Spool 7.200 kg/km 0.014 kg
4510093U 1 mm² orange Ring 9.600 kg/km
4510093U100 1 mm² orange Ring 9.600 kg/km 0.016 kg
4510093U300 1 mm² orange Ring 9.600 kg/km 0.016 kg
4510093U500 1 mm² orange Spool 9.600 kg/km 0.016 kg
4510111U 0.5 mm² yellow Ring 4.800 kg/km
4510111U100 0.5 mm² yellow Ring 4.800 kg/km 0.011 kg
4510111U300 0.5 mm² yellow Ring 4.800 kg/km 0.011 kg
4510111U500 0.5 mm² yellow Spool 4.800 kg/km 0.011 kg
4510112U 0.75 mm² yellow Ring 7.200 kg/km
4510112U100 0.75 mm² yellow Ring 7.200 kg/km 0.014 kg
4510112U300 0.75 mm² yellow Ring 7.200 kg/km 0.014 kg
4510112U500 0.75 mm² yellow Spool 7.200 kg/km 0.014 kg
4510113U 1 mm² yellow Ring 9.600 kg/km
4510113U100 1 mm² yellow Ring 9.600 kg/km 0.016 kg
4510113U300 1 mm² yellow Ring 9.600 kg/km 0.016 kg
4510113U500 1 mm² yellow Spool 9.600 kg/km 0.016 kg
4510121U 0.5 mm² green Ring 4.800 kg/km
4510121U100 0.5 mm² green Ring 4.800 kg/km 0.011 kg
4510121U300 0.5 mm² green Ring 4.800 kg/km 0.011 kg
4510121U500 0.5 mm² green Spool 4.800 kg/km 0.011 kg
4510122U 0.75 mm² green Ring 7.200 kg/km
4510122U100 0.75 mm² green Ring 7.200 kg/km 0.014 kg
4510122U300 0.75 mm² green Ring 7.200 kg/km 0.014 kg
4510122U500 0.75 mm² green Spool 7.200 kg/km 0.014 kg
4510123U 1 mm² green Ring 9.600 kg/km
4510123U100 1 mm² green Ring 9.600 kg/km 0.016 kg
4510123U300 1 mm² green Ring 9.600 kg/km 0.016 kg
4510123U500 1 mm² green Spool 9.600 kg/km 0.016 kg
4510141U 0.5 mm² dark blue Ring 4.800 kg/km
4510141U100 0.5 mm² dark blue Ring 4.800 kg/km 0.011 kg
4510141U300 0.5 mm² dark blue Ring 4.800 kg/km 0.011 kg
4510141U500 0.5 mm² dark blue Spool 4.800 kg/km 0.011 kg
4510142U 0.75 mm² dark blue Ring 7.200 kg/km
4510142U100 0.75 mm² dark blue Ring 7.200 kg/km 0.014 kg
4510142U300 0.75 mm² dark blue Ring 7.200 kg/km 0.014 kg
4510142U500 0.75 mm² dark blue Spool 7.200 kg/km 0.014 kg
4510143U 1 mm² dark blue Ring 9.600 kg/km
4510143U100 1 mm² dark blue Ring 9.600 kg/km 0.016 kg
4510143U300 1 mm² dark blue Ring 9.600 kg/km 0.016 kg
4510143U500 1 mm² dark blue Spool 9.600 kg/km 0.016 kg
4510161U 0.5 mm² ultramarine blue Ring 4.800 kg/km
4510161U100 0.5 mm² ultramarine blue Ring 4.800 kg/km 0.011 kg
4510161U300 0.5 mm² ultramarine blue Ring 4.800 kg/km 0.011 kg
4510161U500 0.5 mm² ultramarine blue Spool 4.800 kg/km 0.011 kg
4510162U 0.75 mm² ultramarine blue Ring 7.200 kg/km
4510162U100 0.75 mm² ultramarine blue Ring 7.200 kg/km 0.014 kg
4510162U300 0.75 mm² ultramarine blue Ring 7.200 kg/km 0.014 kg
4510162U500 0.75 mm² ultramarine blue Spool 7.200 kg/km 0.014 kg
4510163U 1 mm² ultramarine blue Ring 9.600 kg/km
4510163U100 1 mm² ultramarine blue Ring 9.600 kg/km 0.016 kg
4510163U300 1 mm² ultramarine blue Ring 9.600 kg/km 0.016 kg
4510163U500 1 mm² ultramarine blue Spool 9.600 kg/km 0.016 kg
4510282U500 0.75 mm² ultramarine blue Spool 7.200 kg/km 0.014 kg
4512261U100 0.5 mm² ultramarine blue Ring 4.800 kg/km 0.011 kg
4512423U100 1 mm² ultramarine blue Ring 9.600 kg/km 0.016 kg
4512443U100 1 mm² ultramarine blue Ring 9.600 kg/km 0.016 kg
4520001U 1.5 mm² green/yellow Ring 14.400 kg/km
4520001U100 1.5 mm² green/yellow Ring 14.400 kg/km 0.021 kg
4520001U300 1.5 mm² green/yellow Ring 14.400 kg/km 0.021 kg
4520001U500 1.5 mm² green/yellow Spool 14.400 kg/km 0.021 kg
4520002U 2.5 mm² green/yellow Ring 24.000 kg/km
4520002U100 2.5 mm² green/yellow Ring 24.000 kg/km 0.033 kg
4520002U300 2.5 mm² green/yellow Ring 24.000 kg/km 0.033 kg
4520002U500 2.5 mm² green/yellow Spool 24.000 kg/km 0.033 kg
4520003U 4 mm² green/yellow Ring 38.400 kg/km
4520003U100 4 mm² green/yellow Ring 38.400 kg/km 0.051 kg
4520003U300 4 mm² green/yellow Ring 38.400 kg/km 0.051 kg
4520003U500 4 mm² green/yellow Spool 38.400 kg/km 0.051 kg
4520004U 6 mm² green/yellow Ring 57.600 kg/km
4520004U100 6 mm² green/yellow Ring 57.600 kg/km 0.072 kg
4520004U300 6 mm² green/yellow Ring 57.600 kg/km 0.072 kg
4520004U500 6 mm² green/yellow Spool 57.600 kg/km 0.072 kg
4520005U 10 mm² green/yellow Ring 96.000 kg/km
4520005U100 10 mm² green/yellow Ring 96.000 kg/km 0.119 kg
4520005U300 10 mm² green/yellow Ring 96.000 kg/km 0.119 kg
4520005U500 10 mm² green/yellow Spool 96.000 kg/km 0.119 kg
4520006U 16 mm² green/yellow Ring 153.600 kg/km
4520006U100 16 mm² green/yellow Ring 153.600 kg/km 0.175 kg
4520006U300 16 mm² green/yellow Ring 153.600 kg/km 0.175 kg
4520006U500 16 mm² green/yellow Spool 153.600 kg/km 0.175 kg
4520011U 1.5 mm² black Ring 14.400 kg/km
4520011U100 1.5 mm² black Ring 14.400 kg/km 0.021 kg
4520011U300 1.5 mm² black Ring 14.400 kg/km 0.021 kg
4520011U500 1.5 mm² black Spool 14.400 kg/km 0.021 kg
4520012U 2.5 mm² black Ring 24.000 kg/km
4520012U100 2.5 mm² black Ring 24.000 kg/km 0.033 kg
4520012U300 2.5 mm² black Ring 24.000 kg/km 0.033 kg
4520012U500 2.5 mm² black Spool 24.000 kg/km 0.033 kg
4520013U 4 mm² black Ring 38.400 kg/km
4520013U100 4 mm² black Ring 38.400 kg/km 0.051 kg
4520013U300 4 mm² black Ring 38.400 kg/km 0.051 kg
4520013U500 4 mm² black Spool 38.400 kg/km 0.051 kg
4520014U 6 mm² black Ring 57.600 kg/km
4520014U100 6 mm² black Ring 57.600 kg/km 0.072 kg
4520014U300 6 mm² black Ring 57.600 kg/km 0.072 kg
4520014U500 6 mm² black Spool 57.600 kg/km 0.072 kg
4520015U 10 mm² black Ring 96.000 kg/km
4520015U100 10 mm² black Ring 96.000 kg/km 0.119 kg
4520015U300 10 mm² black Ring 96.000 kg/km 0.119 kg
4520015U500 10 mm² black Spool 96.000 kg/km 0.119 kg
4520016U 16 mm² black Ring 153.600 kg/km
4520016U100 16 mm² black Ring 153.600 kg/km 0.175 kg
4520016U300 16 mm² black Ring 153.600 kg/km 0.175 kg
4520016U500 16 mm² black Spool 153.600 kg/km 0.175 kg
4520021U 1.5 mm² blue Ring 14.400 kg/km
4520021U100 1.5 mm² blue Ring 14.400 kg/km 0.021 kg
4520021U300 1.5 mm² blue Ring 14.400 kg/km 0.021 kg
4520021U500 1.5 mm² blue Spool 14.400 kg/km 0.021 kg
4520022U 2.5 mm² blue Ring 24.000 kg/km
4520022U100 2.5 mm² blue Ring 24.000 kg/km 0.033 kg
4520022U300 2.5 mm² blue Ring 24.000 kg/km 0.033 kg
4520022U500 2.5 mm² blue Spool 24.000 kg/km 0.033 kg
4520023U 4 mm² blue Ring 38.400 kg/km
4520023U100 4 mm² blue Ring 38.400 kg/km 0.051 kg
4520023U300 4 mm² blue Ring 38.400 kg/km 0.051 kg
4520023U500 4 mm² blue Spool 38.400 kg/km 0.051 kg
4520024U 6 mm² blue Ring 57.600 kg/km
4520024U100 6 mm² blue Ring 57.600 kg/km 0.072 kg
4520024U300 6 mm² blue Ring 57.600 kg/km 0.072 kg
4520024U500 6 mm² blue Spool 57.600 kg/km 0.072 kg
4520025U 10 mm² blue Ring 96.000 kg/km
4520025U100 10 mm² blue Ring 96.000 kg/km 0.119 kg
4520025U300 10 mm² blue Ring 96.000 kg/km 0.119 kg
4520025U500 10 mm² blue Spool 96.000 kg/km 0.119 kg
4520026U 16 mm² blue Ring 153.600 kg/km
4520026U100 16 mm² blue Ring 153.600 kg/km 0.175 kg
4520026U300 16 mm² blue Ring 153.600 kg/km 0.175 kg
4520026U500 16 mm² blue Spool 153.600 kg/km 0.175 kg
4520031U 1.5 mm² brown Ring 14.400 kg/km
4520031U100 1.5 mm² brown Ring 14.400 kg/km 0.021 kg
4520031U300 1.5 mm² brown Ring 14.400 kg/km 0.021 kg
4520031U500 1.5 mm² brown Spool 14.400 kg/km 0.021 kg
4520032U 2.5 mm² brown Ring 24.000 kg/km
4520032U100 1.5 mm² brown Ring 24.000 kg/km 0.033 kg
4520032U300 1.5 mm² brown Ring 24.000 kg/km 0.033 kg
4520032U500 1.5 mm² brown Spool 24.000 kg/km 0.033 kg
4520033U 4 mm² brown Ring 38.400 kg/km
4520033U100 4 mm² brown Ring 38.400 kg/km
4520033U300 4 mm² brown Ring 38.400 kg/km
4520033U500 4 mm² brown Spool 38.400 kg/km
4520034U 6 mm² brown Ring 57.600 kg/km
4520034U100 6 mm² brown Ring 57.600 kg/km 0.072 kg
4520034U300 6 mm² brown Ring 57.600 kg/km 0.072 kg
4520034U500 6 mm² brown Spool 57.600 kg/km 0.072 kg
4520035U 10 mm² brown Ring 96.000 kg/km
4520035U100 10 mm² brown Ring 96.000 kg/km 0.119 kg
4520035U300 10 mm² brown Ring 96.000 kg/km 0.119 kg
4520035U500 10 mm² brown Spool 96.000 kg/km 0.119 kg
4520036U 16 mm² brown Ring 153.600 kg/km
4520036U100 16 mm² brown Ring 153.600 kg/km 0.175 kg
4520036U300 16 mm² brown Ring 153.600 kg/km 0.175 kg
4520036U500 16 mm² brown Spool 153.600 kg/km
4520041U 1.5 mm² red Ring 14.400 kg/km
4520041U100 1.5 mm² red Ring 14.400 kg/km 0.021 kg
4520041U300 1.5 mm² red Ring 14.400 kg/km 0.021 kg
4520041U500 1.5 mm² red Spool 14.400 kg/km 0.021 kg
4520042U 2.5 mm² red Ring 24.000 kg/km
4520042U100 2.5 mm² red Ring 24.000 kg/km 0.033 kg
4520042U300 2.5 mm² red Ring 24.000 kg/km 0.033 kg
4520042U500 2.5 mm² red Spool 24.000 kg/km 0.033 kg
4520043U 4 mm² red Ring 38.400 kg/km
4520043U100 4 mm² red Ring 38.400 kg/km 0.051 kg
4520043U300 4 mm² red Ring 38.400 kg/km 0.051 kg
4520043U500 4 mm² red Spool 38.400 kg/km 0.051 kg
4520044U 6 mm² red Ring 57.600 kg/km
4520044U100 6 mm² red Ring 57.600 kg/km 0.072 kg
4520044U300 6 mm² red Ring 57.600 kg/km 0.072 kg
4520044U500 6 mm² red Spool 57.600 kg/km 0.072 kg
4520045U 10 mm² red Ring 96.000 kg/km
4520045U100 10 mm² red Ring 96.000 kg/km 0.119 kg
4520045U300 10 mm² red Ring 96.000 kg/km 0.119 kg
4520045U500 10 mm² red Spool 96.000 kg/km 0.119 kg
4520046U 16 mm² red Ring 153.600 kg/km
4520046U100 10 mm² red Ring 153.600 kg/km 0.175 kg
4520046U300 10 mm² red Ring 153.600 kg/km 0.175 kg
4520046U500 10 mm² red Spool 153.600 kg/km 0.175 kg
4520051U 1.5 mm² white Ring 14.400 kg/km
4520051U100 1.5 mm² white Ring 14.400 kg/km 0.021 kg
4520051U300 1.5 mm² white Ring 14.400 kg/km 0.021 kg
4520051U500 1.5 mm² white Spool 14.400 kg/km 0.021 kg
4520052U 2.5 mm² white Ring 24.000 kg/km
4520052U100 2.5 mm² white Ring 24.000 kg/km 0.033 kg
4520052U300 2.5 mm² white Ring 24.000 kg/km 0.033 kg
4520052U500 2.5 mm² white Spool 24.000 kg/km 0.033 kg
4520053U 4 mm² white Ring 38.400 kg/km
4520053U100 4 mm² white Ring 38.400 kg/km 0.051 kg
4520053U300 4 mm² white Ring 38.400 kg/km 0.051 kg
4520053U500 4 mm² white Spool 38.400 kg/km 0.051 kg
4520054U 6 mm² white Ring 57.600 kg/km
4520054U100 6 mm² white Ring 57.600 kg/km 0.072 kg
4520054U300 6 mm² white Ring 57.600 kg/km 0.072 kg
4520054U500 6 mm² white Spool 57.600 kg/km 0.072 kg
4520055U 10 mm² white Ring 96.000 kg/km
4520055U100 10 mm² white Ring 96.000 kg/km 0.119 kg
4520055U300 10 mm² white Ring 96.000 kg/km 0.119 kg
4520055U500 10 mm² white Spool 96.000 kg/km 0.119 kg
4520056U 16 mm² white Ring 153.600 kg/km
4520056U100 16 mm² white Ring 153.600 kg/km 0.175 kg
4520056U300 16 mm² white Ring 153.600 kg/km 0.175 kg
4520056U500 16 mm² white Spool 153.600 kg/km 0.175 kg
4520061U 1.5 mm² grey Ring 14.400 kg/km
4520061U100 1.5 mm² grey Ring 14.400 kg/km 0.021 kg
4520061U300 1.5 mm² grey Ring 14.400 kg/km 0.021 kg
4520061U500 1.5 mm² grey Spool 14.400 kg/km 0.021 kg
4520062U 2.5 mm² grey Ring 24.000 kg/km
4520062U100 2.5 mm² grey Ring 24.000 kg/km 0.033 kg
4520062U300 2.5 mm² grey Ring 24.000 kg/km 0.033 kg
4520062U500 2.5 mm² grey Spool 24.000 kg/km 0.033 kg
4520063U 4 mm² grey Ring 38.400 kg/km
4520063U100 4 mm² grey Ring 38.400 kg/km 0.051 kg
4520063U300 4 mm² grey Ring 38.400 kg/km 0.051 kg
4520063U500 4 mm² grey Ring 38.400 kg/km
4520064U 6 mm² grey Ring 57.600 kg/km
4520064U100 6 mm² grey Ring 57.600 kg/km
4520064U300 6 mm² grey Ring 57.600 kg/km
4520064U500 6 mm² grey Spool 57.600 kg/km
4520065U 10 mm² grey Ring 96.000 kg/km
4520065U100 10 mm² grey Ring 96.000 kg/km 0.119 kg
4520065U300 10 mm² grey Ring 96.000 kg/km 0.119 kg
4520065U500 10 mm² grey Spool 96.000 kg/km 0.119 kg
4520066U 16 mm² grey Ring 153.600 kg/km
4520066U100 16 mm² grey Ring 153.600 kg/km 0.175 kg
4520066U300 16 mm² grey Ring 153.600 kg/km 0.175 kg
4520066U500 16 mm² grey Spool 153.600 kg/km 0.175 kg
4520071U 1.5 mm² violet Ring 14.400 kg/km
4520071U100 1.5 mm² violet Ring 14.400 kg/km 0.021 kg
4520071U300 1.5 mm² violet Ring 14.400 kg/km 0.021 kg
4520071U500 1.5 mm² violet Spool 14.400 kg/km 0.021 kg
4520072U 2.5 mm² violet Ring 24.000 kg/km
4520072U100 2.5 mm² violet Ring 24.000 kg/km 0.033 kg
4520072U300 2.5 mm² violet Ring 24.000 kg/km 0.033 kg
4520072U500 2.5 mm² violet Spool 24.000 kg/km 0.033 kg
4520073U 4 mm² violet Ring 38.400 kg/km
4520073U100 4 mm² violet Ring 38.400 kg/km 0.051 kg
4520073U300 4 mm² violet Ring 38.400 kg/km 0.051 kg
4520073U500 4 mm² violet Spool 38.400 kg/km 0.051 kg
4520074U 6 mm² violet Ring 57.600 kg/km
4520074U100 6 mm² violet Ring 57.600 kg/km 0.072 kg
4520074U300 6 mm² violet Ring 57.600 kg/km 0.072 kg
4520074U500 6 mm² violet Spool 57.600 kg/km 0.072 kg
4520075U 10 mm² violet Ring 96.000 kg/km
4520075U100 10 mm² violet Ring 96.000 kg/km 0.119 kg
4520075U300 10 mm² violet Ring 96.000 kg/km 0.119 kg
4520075U500 10 mm² violet Spool 96.000 kg/km 0.119 kg
4520076U 16 mm² violet Ring 153.600 kg/km
4520076U100 16 mm² violet Ring 153.600 kg/km 0.175 kg
4520076U300 16 mm² violet Ring 153.600 kg/km 0.175 kg
4520076U500 16 mm² violet Spool 153.600 kg/km 0.175 kg
4520081U 1.5 mm² pink Ring 14.400 kg/km
4520081U100 1.5 mm² pink Ring 14.400 kg/km 0.021 kg
4520081U300 1.5 mm² pink Ring 14.400 kg/km 0.021 kg
4520081U500 1.5 mm² pink Spool 14.400 kg/km 0.021 kg
4520082U 2.5 mm² pink Ring 24.000 kg/km
4520082U100 2.5 mm² pink Ring 24.000 kg/km 0.033 kg
4520082U300 2.5 mm² pink Ring 24.000 kg/km 0.033 kg
4520082U500 2.5 mm² pink Spool 24.000 kg/km 0.033 kg
4520083U 4 mm² pink Ring 38.400 kg/km
4520083U100 4 mm² pink Ring 38.400 kg/km 0.051 kg
4520083U300 4 mm² pink Ring 38.400 kg/km 0.051 kg
4520083U500 4 mm² pink Spool 38.400 kg/km 0.051 kg
4520084U 6 mm² pink Ring 57.600 kg/km
4520084U100 6 mm² pink Ring 57.600 kg/km 0.072 kg
4520084U300 6 mm² pink Ring 57.600 kg/km 0.072 kg
4520084U500 6 mm² pink Spool 57.600 kg/km 0.072 kg
4520085U 10 mm² pink Ring 96.000 kg/km
4520085U100 10 mm² pink Ring 96.000 kg/km 0.119 kg
4520085U300 10 mm² pink Ring 96.000 kg/km 0.119 kg
4520085U500 10 mm² pink Spool 96.000 kg/km 0.119 kg
4520086U 16 mm² pink Ring 153.600 kg/km
4520086U100 16 mm² pink Ring 153.600 kg/km 0.175 kg
4520086U300 16 mm² pink Ring 153.600 kg/km 0.175 kg
4520086U500 16 mm² pink Spool 153.600 kg/km 0.175 kg
4520091U 1.5 mm² orange Ring 14.400 kg/km
4520091U100 1.5 mm² orange Ring 14.400 kg/km 0.021 kg
4520091U300 1.5 mm² orange Ring 14.400 kg/km 0.021 kg
4520091U500 1.5 mm² orange Spool 14.400 kg/km 0.021 kg
4520092U 2.5 mm² orange Ring 24.000 kg/km
4520092U100 2.5 mm² orange Ring 24.000 kg/km 0.033 kg
4520092U300 2.5 mm² orange Ring 24.000 kg/km 0.033 kg
4520092U500 2.5 mm² orange Spool 24.000 kg/km 0.033 kg
4520093U 4 mm² orange Ring 38.400 kg/km
4520093U100 4 mm² orange Ring 38.400 kg/km 0.051 kg
4520093U300 4 mm² orange Ring 38.400 kg/km 0.051 kg
4520093U500 4 mm² orange Spool 38.400 kg/km 0.051 kg
4520094U 6 mm² orange Ring 57.600 kg/km
4520094U100 6 mm² orange Ring 57.600 kg/km 0.072 kg
4520094U300 6 mm² orange Ring 57.600 kg/km 0.072 kg
4520094U500 6 mm² orange Spool 57.600 kg/km 0.072 kg
4520095U 10 mm² orange Ring 96.000 kg/km
4520095U100 10 mm² orange Ring 96.000 kg/km 0.119 kg
4520095U300 10 mm² orange Ring 96.000 kg/km 0.119 kg
4520095U500 10 mm² orange Spool 96.000 kg/km 0.119 kg
4520096U 16 mm² orange Ring 153.600 kg/km
4520096U100 16 mm² orange Ring 153.600 kg/km 0.175 kg
4520096U300 16 mm² orange Ring 153.600 kg/km 0.175 kg
4520096U500 16 mm² orange Spool 153.600 kg/km 0.175 kg
4520111U 1.5 mm² yellow Ring 14.400 kg/km
4520111U100 1.5 mm² orange Ring 14.400 kg/km 0.021 kg
4520111U300 1.5 mm² orange Ring 14.400 kg/km 0.021 kg
4520111U500 1.5 mm² orange Spool 14.400 kg/km 0.021 kg
4520112U 2.5 mm² yellow Ring 24.000 kg/km
4520112U100 2.5 mm² yellow Ring 24.000 kg/km 0.033 kg
4520112U300 2.5 mm² yellow Ring 24.000 kg/km 0.033 kg
4520112U500 2.5 mm² yellow Spool 24.000 kg/km 0.033 kg
4520113U 4 mm² yellow Ring 38.400 kg/km
4520113U100 4 mm² yellow Ring 38.400 kg/km 0.051 kg
4520113U300 4 mm² yellow Ring 38.400 kg/km 0.051 kg
4520113U500 4 mm² yellow Spool 38.400 kg/km 0.051 kg
4520114U 6 mm² yellow Ring 57.600 kg/km
4520114U100 6 mm² yellow Ring 57.600 kg/km 0.072 kg
4520114U300 6 mm² yellow Ring 57.600 kg/km 0.072 kg
4520114U500 6 mm² yellow Spool 57.600 kg/km 0.072 kg
4520115U 10 mm² yellow Ring 96.000 kg/km
4520115U100 10 mm² yellow Ring 96.000 kg/km 0.119 kg
4520115U300 10 mm² yellow Ring 96.000 kg/km 0.119 kg
4520115U500 10 mm² yellow Spool 96.000 kg/km 0.119 kg
4520116U 16 mm² yellow Ring 153.600 kg/km
4520116U100 16 mm² yellow Ring 153.600 kg/km 0.175 kg
4520116U300 16 mm² yellow Ring 153.600 kg/km 0.175 kg
4520116U500 16 mm² yellow Spool 153.600 kg/km 0.175 kg
4520121U 1.5 mm² green Ring 14.400 kg/km
4520121U100 1.5 mm² green Ring 14.400 kg/km 0.021 kg
4520121U300 1.5 mm² green Ring 14.400 kg/km 0.021 kg
4520121U500 1.5 mm² green Spool 14.400 kg/km 0.021 kg
4520122U 2.5 mm² green Ring 24.000 kg/km
4520122U100 2.5 mm² green Ring 24.000 kg/km 0.033 kg
4520122U300 2.5 mm² green Ring 24.000 kg/km 0.033 kg
4520122U500 2.5 mm² green Spool 24.000 kg/km 0.033 kg
4520123U 4 mm² green Ring 38.400 kg/km
4520123U100 4 mm² green Ring 38.400 kg/km 0.051 kg
4520123U300 4 mm² green Ring 38.400 kg/km 0.051 kg
4520123U500 4 mm² green Spool 38.400 kg/km 0.051 kg
4520124U 6 mm² green Ring 57.600 kg/km
4520124U100 6 mm² green Ring 57.600 kg/km 0.072 kg
4520124U300 6 mm² green Ring 57.600 kg/km 0.072 kg
4520124U500 6 mm² green Spool 57.600 kg/km 0.072 kg
4520125U 10 mm² green Ring 96.000 kg/km
4520125U100 10 mm² green Ring 96.000 kg/km 0.119 kg
4520125U300 10 mm² green Ring 96.000 kg/km 0.119 kg
4520125U500 10 mm² green Spool 96.000 kg/km 0.119 kg
4520126U 16 mm² green Ring 153.600 kg/km
4520126U100 16 mm² green Ring 153.600 kg/km 0.175 kg
4520126U300 16 mm² green Ring 153.600 kg/km 0.175 kg
4520126U500 16 mm² green Spool 153.600 kg/km 0.175 kg
4520141U 1.5 mm² dark blue Ring 14.400 kg/km
4520141U100 1.5 mm² dark blue Ring 14.400 kg/km 0.021 kg
4520141U300 1.5 mm² dark blue Ring 14.400 kg/km 0.021 kg
4520141U500 1.5 mm² dark blue Spool 14.400 kg/km 0.021 kg
4520142U 2.5 mm² dark blue Ring 24.000 kg/km
4520142U100 2.5 mm² dark blue Ring 24.000 kg/km 0.033 kg
4520142U300 2.5 mm² dark blue Ring 24.000 kg/km 0.033 kg
4520142U500 2.5 mm² dark blue Spool 24.000 kg/km 0.033 kg
4520143U 4 mm² dark blue Ring 38.400 kg/km
4520143U100 4 mm² dark blue Ring 38.400 kg/km 0.051 kg
4520143U300 4 mm² dark blue Ring 38.400 kg/km 0.051 kg
4520143U500 4 mm² dark blue Spool 38.400 kg/km 0.051 kg
4520144U 6 mm² dark blue Ring 57.600 kg/km
4520144U100 6 mm² dark blue Ring 57.600 kg/km 0.072 kg
4520144U300 6 mm² dark blue Ring 57.600 kg/km 0.072 kg
4520144U500 6 mm² dark blue Spool 57.600 kg/km
4520145U 10 mm² dark blue Ring 96.000 kg/km
4520145U100 10 mm² dark blue Ring 96.000 kg/km 0.119 kg
4520145U300 10 mm² dark blue Ring 96.000 kg/km 0.119 kg
4520145U500 10 mm² dark blue Spool 96.000 kg/km 0.119 kg
4520146U 16 mm² dark blue Ring 153.600 kg/km
4520146U100 16 mm² dark blue Ring 153.600 kg/km 0.175 kg
4520146U300 16 mm² dark blue Ring 153.600 kg/km 0.175 kg
4520146U500 16 mm² dark blue Spool 153.600 kg/km 0.175 kg
4520161U 1.5 mm² ultramarine blue Ring 14.400 kg/km
4520161U100 1.5 mm² dark blue Ring 14.400 kg/km 0.021 kg
4520161U300 1.5 mm² dark blue Ring 14.400 kg/km 0.021 kg
4520161U500 1.5 mm² dark blue Spool 14.400 kg/km 0.021 kg
4520162U 2.5 mm² ultramarine blue Ring 24.000 kg/km
4520162U100 2.5 mm² ultramarine blue Ring 24.000 kg/km 0.033 kg
4520162U300 2.5 mm² ultramarine blue Ring 24.000 kg/km 0.033 kg
4520162U500 2.5 mm² ultramarine blue Spool 24.000 kg/km 0.033 kg
4520163U 4 mm² ultramarine blue Ring 38.400 kg/km
4520163U100 4 mm² ultramarine blue Ring 38.400 kg/km 0.051 kg
4520163U300 4 mm² ultramarine blue Ring 38.400 kg/km 0.051 kg
4520163U500 4 mm² ultramarine blue Spool 38.400 kg/km 0.051 kg
4520164U 6 mm² ultramarine blue Ring 57.600 kg/km
4520164U100 6 mm² ultramarine blue Ring 57.600 kg/km 0.072 kg
4520164U300 6 mm² ultramarine blue Ring 57.600 kg/km 0.072 kg
4520164U500 6 mm² ultramarine blue Spool 57.600 kg/km 0.072 kg
4520165U 10 mm² ultramarine blue Ring 96.000 kg/km
4520165U100 10 mm² ultramarine blue Ring 96.000 kg/km 0.119 kg
4520165U300 10 mm² ultramarine blue Ring 96.000 kg/km 0.119 kg
4520165U500 10 mm² ultramarine blue Spool 96.000 kg/km 0.119 kg
4520166U 16 mm² ultramarine blue Ring 153.600 kg/km
4520166U100 16 mm² ultramarine blue Ring 153.600 kg/km 0.175 kg
4520166U300 16 mm² ultramarine blue Ring 153.600 kg/km 0.175 kg
4520166U500 16 mm² ultramarine blue Spool 153.600 kg/km 0.175 kg
4520221U500 1.5 mm² white/blue Spool 14.400 kg/km 0.021 kg
4520241U500 1.5 mm² white/blue Spool 14.400 kg/km 0.021 kg
4520371U500 1.5 mm² white/blue Spool 14.400 kg/km 0.021 kg
4521001U 25 mm² green/yellow Ring 240.000 kg/km
4521001U100 25 mm² green/yellow Ring 240.000 kg/km 0.284 kg
4521001U300 25 mm² green/yellow Ring 240.000 kg/km 0.284 kg
4521001U500 25 mm² green/yellow Spool 240.000 kg/km 0.284 kg
4521002U 35 mm² green/yellow Ring 336.000 kg/km
4521002U100 35 mm² green/yellow Ring 336.000 kg/km 0.367 kg
4521002U300 35 mm² green/yellow Ring 336.000 kg/km 0.367 kg
4521002U500 35 mm² green/yellow Spool 336.000 kg/km 0.367 kg
4521003U 50 mm² green/yellow Ring 480.000 kg/km
4521003U100 50 mm² green/yellow Ring 480.000 kg/km 0.520 kg
4521003U300 50 mm² green/yellow Ring 480.000 kg/km
4521003U500 50 mm² green/yellow Spool 480.000 kg/km
4521004U 70 mm² green/yellow Ring 672.000 kg/km
4521004U100 70 mm² green/yellow Ring 672.000 kg/km 0.520 kg
4521004U300 70 mm² green/yellow Ring 672.000 kg/km
4521004U500 70 mm² green/yellow Spool 672.000 kg/km
4521005U 95 mm² green/yellow Ring 912.000 kg/km
4521005U100 95 mm² green/yellow Ring 912.000 kg/km 0.520 kg
4521005U300 95 mm² green/yellow Ring 912.000 kg/km
4521005U500 95 mm² green/yellow Spool 912.000 kg/km
4521006U 120 mm² green/yellow Ring 1152.000 kg/km
4521006U100 120 mm² green/yellow Ring 1152.000 kg/km 0.072 kg
4521006U300 120 mm² green/yellow Ring 1152.000 kg/km
4521006U500 120 mm² green/yellow Spool 1152.000 kg/km
4521007U 150 mm² green/yellow Ring 1440.000 kg/km
4521007U100 150 mm² green/yellow Ring 1440.000 kg/km 0.072 kg
4521007U300 150 mm² green/yellow Ring 1440.000 kg/km
4521007U500 150 mm² green/yellow Spool 1440.000 kg/km
4521008U 185 mm² green/yellow Ring 1776.000 kg/km
4521008U100 185 mm² green/yellow Ring 1776.000 kg/km 0.072 kg
4521008U300 185 mm² green/yellow Ring 1776.000 kg/km
4521008U500 185 mm² green/yellow Spool 1776.000 kg/km
4521009U 240 mm² green/yellow Ring 2304.000 kg/km
4521009U100 240 mm² green/yellow Ring 2304.000 kg/km 0.072 kg
4521009U300 240 mm² green/yellow Ring 2304.000 kg/km
4521009U500 240 mm² green/yellow Spool 2304.000 kg/km
4521011U 25 mm² black Ring 240.000 kg/km
4521011U100 25 mm² black Ring 240.000 kg/km
4521011U300 25 mm² black Ring 240.000 kg/km
4521011U500 25 mm² black Spool 240.000 kg/km
4521012U 35 mm² black Ring 336.000 kg/km
4521012U100 35 mm² black Ring 336.000 kg/km
4521012U300 35 mm² black Ring 336.000 kg/km
4521012U500 35 mm² black Spool 336.000 kg/km
4521013U 50 mm² black Ring 480.000 kg/km
4521013U100 50 mm² black Ring 480.000 kg/km
4521013U300 50 mm² black Ring 480.000 kg/km
4521013U500 50 mm² black Spool 480.000 kg/km
4521014U 70 mm² black Ring 672.000 kg/km
4521014U100 70 mm² black Ring 672.000 kg/km
4521014U300 70 mm² black Ring 672.000 kg/km
4521014U500 70 mm² black Spool 672.000 kg/km
4521015U 95 mm² black Ring 912.000 kg/km
4521015U100 95 mm² black Ring 912.000 kg/km
4521015U300 95 mm² black Ring 912.000 kg/km
4521015U500 95 mm² black Spool 912.000 kg/km
4521016U 120 mm² black Ring 1152.000 kg/km
4521016U100 120 mm² black Ring 1152.000 kg/km
4521016U300 120 mm² black Ring 1152.000 kg/km
4521016U500 120 mm² black Spool 1152.000 kg/km
4521017U 150 mm² black Ring 1440.000 kg/km
4521017U100 150 mm² black Ring 1440.000 kg/km
4521017U300 150 mm² black Ring 1440.000 kg/km
4521017U500 150 mm² black Spool 1440.000 kg/km
4521018U 185 mm² black Ring 1776.000 kg/km
4521018U100 185 mm² black Ring 1776.000 kg/km
4521018U300 185 mm² black Ring 1776.000 kg/km
4521018U500 185 mm² black Spool 1776.000 kg/km
4521019U 240 mm² black Ring 2304.000 kg/km
4521019U100 240 mm² black Ring 2304.000 kg/km
4521019U300 240 mm² black Ring 2304.000 kg/km
4521019U500 240 mm² black Spool 2304.000 kg/km
4521021U 25 mm² blue Ring 240.000 kg/km
4521021U100 25 mm² blue Ring 240.000 kg/km
4521021U300 25 mm² blue Ring 240.000 kg/km
4521021U500 25 mm² blue Spool 240.000 kg/km
4521022U 35 mm² blue Ring 336.000 kg/km
4521022U100 35 mm² blue Ring 336.000 kg/km
4521022U300 35 mm² blue Ring 336.000 kg/km
4521022U500 35 mm² blue Spool 336.000 kg/km
4521023U 50 mm² blue Ring 480.000 kg/km
4521023U100 50 mm² blue Ring 480.000 kg/km
4521023U300 50 mm² blue Ring 480.000 kg/km
4521023U500 50 mm² blue Spool 480.000 kg/km
4521024U 70 mm² blue Ring 672.000 kg/km
4521024U100 70 mm² blue Ring 672.000 kg/km
4521024U300 70 mm² blue Ring 672.000 kg/km
4521024U500 70 mm² blue Spool 672.000 kg/km
4521025U 95 mm² blue Ring 912.000 kg/km
4521025U100 95 mm² blue Ring 912.000 kg/km
4521025U300 95 mm² blue Ring 912.000 kg/km
4521025U500 95 mm² blue Spool 912.000 kg/km
4521026U 120 mm² blue Ring 1152.000 kg/km
4521026U100 120 mm² blue Ring 1152.000 kg/km
4521026U300 120 mm² blue Ring 1152.000 kg/km
4521026U500 120 mm² blue Spool 1152.000 kg/km
4521027U 150 mm² blue Ring 1440.000 kg/km
4521027U100 150 mm² blue Ring 1440.000 kg/km
4521027U300 150 mm² blue Ring 1440.000 kg/km
4521027U500 150 mm² blue Spool 1440.000 kg/km
4521028U 185 mm² blue Ring 1776.000 kg/km
4521028U100 185 mm² blue Ring 1776.000 kg/km
4521028U300 185 mm² blue Ring 1776.000 kg/km
4521028U500 185 mm² blue Spool 1776.000 kg/km
4521029U 240 mm² blue Ring 2304.000 kg/km
4521029U100 240 mm² blue Ring 2304.000 kg/km
4521029U300 240 mm² blue Ring 2304.000 kg/km
4521029U500 240 mm² blue Spool 2304.000 kg/km
4521031U 25 mm² brown Ring 240.000 kg/km
4521031U100 25 mm² brown Ring 240.000 kg/km
4521031U300 25 mm² brown Ring 240.000 kg/km
4521031U500 25 mm² brown Spool 240.000 kg/km
4521032U 35 mm² brown Ring 336.000 kg/km
4521032U100 35 mm² brown Ring 336.000 kg/km
4521032U300 35 mm² brown Ring 336.000 kg/km
4521032U500 35 mm² brown Spool 336.000 kg/km
4521033U 50 mm² brown Ring 480.000 kg/km
4521033U100 50 mm² brown Ring 480.000 kg/km
4521033U300 50 mm² brown Ring 480.000 kg/km
4521033U500 50 mm² brown Spool 480.000 kg/km
4521034U 70 mm² brown Ring 672.000 kg/km
4521034U100 70 mm² brown Ring 672.000 kg/km
4521034U300 70 mm² brown Ring 672.000 kg/km
4521034U500 70 mm² brown Spool 672.000 kg/km
4521035U 95 mm² brown Ring 912.000 kg/km
4521035U100 95 mm² brown Ring 912.000 kg/km
4521035U300 95 mm² brown Ring 912.000 kg/km
4521035U500 95 mm² brown Spool 912.000 kg/km
4521036U 120 mm² brown Ring 1152.000 kg/km
4521036U100 120 mm² brown Ring 1152.000 kg/km
4521036U300 120 mm² brown Ring 1152.000 kg/km
4521036U500 120 mm² brown Spool 1152.000 kg/km
4521037U 150 mm² brown Ring 1440.000 kg/km
4521037U100 150 mm² brown Ring 1440.000 kg/km
4521037U300 150 mm² brown Ring 1440.000 kg/km
4521037U500 150 mm² brown Spool 1440.000 kg/km
4521038U 185 mm² brown Ring 1776.000 kg/km
4521038U100 185 mm² brown Ring 1776.000 kg/km
4521038U300 185 mm² brown Ring 1776.000 kg/km
4521038U500 185 mm² brown Spool 1776.000 kg/km
4521039U 240 mm² brown Ring 2304.000 kg/km
4521039U100 240 mm² brown Ring 2304.000 kg/km
4521039U300 240 mm² brown Ring 2304.000 kg/km
4521039U500 240 mm² brown Spool 2304.000 kg/km
4521041U 25 mm² red Ring 240.000 kg/km
4521041U100 25 mm² red Ring 240.000 kg/km
4521041U300 25 mm² red Ring 240.000 kg/km
4521041U500 25 mm² red Spool 240.000 kg/km
4521042U 35 mm² red Ring 336.000 kg/km
4521042U100 35 mm² red Ring 336.000 kg/km
4521042U300 35 mm² red Ring 336.000 kg/km
4521042U500 35 mm² red Spool 336.000 kg/km
4521043U 50 mm² red Ring 480.000 kg/km
4521043U100 50 mm² red Ring 480.000 kg/km
4521043U300 50 mm² red Ring 480.000 kg/km
4521043U500 50 mm² red Spool 480.000 kg/km
4521044U 70 mm² red Ring 672.000 kg/km
4521044U100 70 mm² red Ring 672.000 kg/km
4521044U300 70 mm² red Ring 672.000 kg/km
4521044U500 70 mm² red Spool 672.000 kg/km
4521045U 95 mm² red Ring 912.000 kg/km
4521045U100 95 mm² red Ring 912.000 kg/km
4521045U300 95 mm² red Ring 912.000 kg/km
4521045U500 95 mm² red Spool 912.000 kg/km
4521046U 120 mm² red Ring 1152.000 kg/km
4521046U100 120 mm² red Ring 1152.000 kg/km
4521046U300 120 mm² red Ring 1152.000 kg/km
4521046U500 120 mm² red Spool 1152.000 kg/km
4521047U 150 mm² red Ring 1440.000 kg/km
4521047U100 150 mm² red Ring 1440.000 kg/km
4521047U300 150 mm² red Ring 1440.000 kg/km
4521047U500 150 mm² red Spool 1440.000 kg/km
4521048U 185 mm² red Ring 1776.000 kg/km
4521048U100 185 mm² red Ring 1776.000 kg/km
4521048U300 185 mm² red Ring 1776.000 kg/km
4521048U500 185 mm² red Spool 1776.000 kg/km
4521049U 240 mm² red Ring 2304.000 kg/km
4521049U100 240 mm² red Ring 2304.000 kg/km
4521049U300 240 mm² red Ring 2304.000 kg/km
4521049U500 240 mm² red Spool 2304.000 kg/km
4521051U 25 mm² white Ring 240.000 kg/km
4521051U100 25 mm² white Ring 240.000 kg/km
4521051U300 25 mm² white Ring 240.000 kg/km
4521051U500 25 mm² white Spool 240.000 kg/km
4521052U 35 mm² white Ring 336.000 kg/km
4521052U100 35 mm² white Ring 336.000 kg/km
4521052U300 35 mm² white Ring 336.000 kg/km
4521052U500 35 mm² white Spool 336.000 kg/km
4521053U 50 mm² white Ring 480.000 kg/km
4521053U100 50 mm² white Ring 480.000 kg/km
4521053U300 50 mm² white Ring 480.000 kg/km
4521053U500 50 mm² white Spool 480.000 kg/km
4521054U 70 mm² white Ring 672.000 kg/km
4521054U100 70 mm² white Ring 672.000 kg/km
4521054U300 70 mm² white Ring 672.000 kg/km
4521054U500 70 mm² white Spool 672.000 kg/km
4521055U 95 mm² white Ring 912.000 kg/km
4521055U100 95 mm² white Ring 912.000 kg/km
4521055U300 95 mm² white Ring 912.000 kg/km
4521055U500 95 mm² white Spool 912.000 kg/km
4521056U 120 mm² white Ring 1152.000 kg/km
4521056U100 120 mm² white Ring 1152.000 kg/km
4521056U300 120 mm² white Ring 1152.000 kg/km
4521056U500 120 mm² white Spool 1152.000 kg/km
4521057U 150 mm² white Ring 1440.000 kg/km
4521057U100 150 mm² white Ring 1440.000 kg/km
4521057U300 150 mm² white Ring 1440.000 kg/km
4521057U500 150 mm² white Spool 1440.000 kg/km
4521058U 185 mm² white Ring 1776.000 kg/km
4521058U100 185 mm² white Ring 1776.000 kg/km
4521058U300 185 mm² white Ring 1776.000 kg/km
4521058U500 185 mm² white Spool 1776.000 kg/km
4521059U 240 mm² white Ring 2304.000 kg/km
4521059U100 240 mm² white Ring 2304.000 kg/km
4521059U300 240 mm² white Ring 2304.000 kg/km
4521059U500 240 mm² white Spool 2304.000 kg/km
4521061U 25 mm² grey Ring 240.000 kg/km
4521061U100 25 mm² grey Ring 240.000 kg/km
4521061U300 25 mm² grey Ring 240.000 kg/km
4521061U500 25 mm² grey Spool 240.000 kg/km
4521062U 35 mm² grey Ring 336.000 kg/km
4521062U100 35 mm² grey Ring 336.000 kg/km
4521062U300 35 mm² grey Ring 336.000 kg/km
4521062U500 35 mm² grey Spool 336.000 kg/km
4521063U 50 mm² grey Ring 480.000 kg/km
4521063U100 50 mm² grey Ring 480.000 kg/km
4521063U300 50 mm² grey Ring 480.000 kg/km
4521063U500 50 mm² grey Spool 480.000 kg/km
4521064U 70 mm² grey Ring 672.000 kg/km
4521064U100 70 mm² grey Ring 672.000 kg/km
4521064U300 70 mm² grey Ring 672.000 kg/km
4521064U500 70 mm² grey Spool 672.000 kg/km
4521065U 95 mm² grey Ring 912.000 kg/km
4521065U100 95 mm² grey Ring 912.000 kg/km
4521065U300 95 mm² grey Ring 912.000 kg/km
4521065U500 95 mm² grey Spool 912.000 kg/km
4521066U 120 mm² grey Ring 1152.000 kg/km
4521066U100 120 mm² grey Ring 1152.000 kg/km
4521066U300 120 mm² grey Ring 1152.000 kg/km
4521066U500 120 mm² grey Spool 1152.000 kg/km
4521067U 150 mm² grey Ring 1440.000 kg/km
4521067U100 150 mm² grey Ring 1440.000 kg/km
4521067U300 150 mm² grey Ring 1440.000 kg/km
4521067U500 150 mm² grey Spool 1440.000 kg/km
4521068U 185 mm² grey Ring 1776.000 kg/km
4521068U100 185 mm² grey Ring 1776.000 kg/km
4521068U300 185 mm² grey Ring 1776.000 kg/km
4521068U500 185 mm² grey Spool 1776.000 kg/km
4521069U 240 mm² grey Ring 2304.000 kg/km
4521069U100 240 mm² grey Ring 2304.000 kg/km
4521069U300 240 mm² grey Ring 2304.000 kg/km
4521069U500 240 mm² grey Spool 2304.000 kg/km
4521071U 25 mm² violet Ring 240.000 kg/km
4521071U100 25 mm² violet Ring 240.000 kg/km
4521071U300 25 mm² violet Ring 240.000 kg/km
4521071U500 25 mm² violet Spool 240.000 kg/km
4521072U 35 mm² violet Ring 336.000 kg/km
4521072U100 35 mm² violet Ring 336.000 kg/km
4521072U300 35 mm² violet Ring 336.000 kg/km
4521072U500 35 mm² violet Spool 336.000 kg/km
4521073U 50 mm² violet Ring 480.000 kg/km
4521073U100 50 mm² violet Ring 480.000 kg/km
4521073U300 50 mm² violet Ring 480.000 kg/km
4521073U500 50 mm² violet Spool 480.000 kg/km
4521074U 70 mm² violet Ring 672.000 kg/km
4521074U100 70 mm² violet Ring 672.000 kg/km
4521074U300 70 mm² violet Ring 672.000 kg/km
4521074U500 70 mm² violet Spool 672.000 kg/km
4521075U 95 mm² violet Ring 912.000 kg/km
4521075U100 95 mm² violet Ring 912.000 kg/km
4521075U300 95 mm² violet Ring 912.000 kg/km
4521075U500 95 mm² violet Spool 912.000 kg/km
4521076U 120 mm² violet Ring 1152.000 kg/km
4521076U100 120 mm² violet Ring 1152.000 kg/km
4521076U300 120 mm² violet Ring 1152.000 kg/km
4521076U500 120 mm² violet Spool 1152.000 kg/km
4521077U 150 mm² violet Ring 1440.000 kg/km
4521077U100 150 mm² violet Ring 1440.000 kg/km
4521077U300 150 mm² violet Ring 1440.000 kg/km
4521077U500 150 mm² violet Spool 1440.000 kg/km
4521078U 185 mm² violet Ring 1776.000 kg/km
4521078U100 185 mm² violet Ring 1776.000 kg/km
4521078U300 185 mm² violet Ring 1776.000 kg/km
4521078U500 185 mm² violet Spool 1776.000 kg/km
4521079U 240 mm² violet Ring 2304.000 kg/km
4521079U100 240 mm² violet Ring 2304.000 kg/km
4521079U300 240 mm² violet Ring 2304.000 kg/km
4521079U500 240 mm² violet Spool 2304.000 kg/km
4521081U 25 mm² pink Ring 240.000 kg/km
4521081U100 25 mm² violet Ring 240.000 kg/km
4521081U300 25 mm² violet Ring 240.000 kg/km
4521081U500 25 mm² violet Spool 240.000 kg/km
4521082U 35 mm² pink Ring 336.000 kg/km
4521082U100 35 mm² pink Ring 336.000 kg/km
4521082U300 35 mm² pink Ring 336.000 kg/km
4521082U500 35 mm² pink Spool 336.000 kg/km
4521083U 50 mm² pink Ring 480.000 kg/km
4521083U100 50 mm² pink Ring 480.000 kg/km
4521083U300 50 mm² pink Ring 480.000 kg/km
4521083U500 50 mm² pink Spool 480.000 kg/km
4521084U 70 mm² pink Ring 672.000 kg/km
4521084U100 70 mm² pink Ring 672.000 kg/km
4521084U300 70 mm² pink Ring 672.000 kg/km
4521084U500 70 mm² pink Spool 672.000 kg/km
4521085U 95 mm² pink Ring 912.000 kg/km
4521085U100 95 mm² pink Ring 912.000 kg/km
4521085U300 95 mm² pink Ring 912.000 kg/km
4521085U500 95 mm² pink Spool 912.000 kg/km
4521086U 120 mm² pink Ring 1152.000 kg/km
4521086U100 120 mm² pink Ring 1152.000 kg/km
4521086U300 120 mm² pink Ring 1152.000 kg/km
4521086U500 120 mm² pink Spool 1152.000 kg/km
4521087U 150 mm² pink Ring 1440.000 kg/km
4521087U100 150 mm² pink Ring 1440.000 kg/km
4521087U300 150 mm² pink Ring 1440.000 kg/km
4521087U500 150 mm² pink Spool 1440.000 kg/km
4521088U 185 mm² pink Ring 1776.000 kg/km
4521088U100 185 mm² pink Ring 1776.000 kg/km
4521088U300 185 mm² pink Ring 1776.000 kg/km
4521088U500 185 mm² pink Spool 1776.000 kg/km
4521089U 240 mm² pink Ring 2304.000 kg/km
4521089U100 240 mm² pink Ring 2304.000 kg/km
4521089U300 240 mm² pink Ring 2304.000 kg/km
4521089U500 240 mm² pink Spool 2304.000 kg/km
4521091U 25 mm² orange Ring 240.000 kg/km
4521091U100 25 mm² orange Ring 240.000 kg/km
4521091U300 25 mm² orange Ring 240.000 kg/km
4521091U500 25 mm² orange Spool 240.000 kg/km
4521092U 35 mm² orange Ring 336.000 kg/km
4521092U100 35 mm² orange Ring 336.000 kg/km
4521092U300 35 mm² orange Ring 336.000 kg/km
4521092U500 35 mm² orange Spool 336.000 kg/km
4521093U 50 mm² orange Ring 480.000 kg/km
4521093U100 50 mm² orange Ring 480.000 kg/km
4521093U300 50 mm² orange Ring 480.000 kg/km
4521093U500 50 mm² orange Spool 480.000 kg/km
4521094U 70 mm² orange Ring 672.000 kg/km
4521094U100 70 mm² orange Ring 672.000 kg/km
4521094U300 70 mm² orange Ring 672.000 kg/km
4521094U500 70 mm² orange Spool 672.000 kg/km
4521095U 95 mm² orange Ring 912.000 kg/km
4521095U100 95 mm² orange Ring 912.000 kg/km
4521095U300 95 mm² orange Ring 912.000 kg/km
4521095U500 95 mm² orange Spool 912.000 kg/km
4521096U 120 mm² orange Ring 1152.000 kg/km
4521096U100 120 mm² orange Ring 1152.000 kg/km
4521096U300 120 mm² orange Ring 1152.000 kg/km
4521096U500 120 mm² orange Spool 1152.000 kg/km
4521097U 150 mm² orange Ring 1440.000 kg/km
4521097U100 150 mm² orange Ring 1440.000 kg/km
4521097U300 150 mm² orange Ring 1440.000 kg/km
4521097U500 150 mm² orange Spool 1440.000 kg/km
4521098U 185 mm² orange Ring 1776.000 kg/km
4521098U100 185 mm² orange Ring 1776.000 kg/km
4521098U300 185 mm² orange Ring 1776.000 kg/km
4521098U500 185 mm² orange Spool 1776.000 kg/km
4521099U 240 mm² orange Ring 2304.000 kg/km
4521099U100 240 mm² orange Ring 2304.000 kg/km
4521099U300 240 mm² orange Ring 2304.000 kg/km
4521099U500 240 mm² orange Spool 2304.000 kg/km
4521111U 25 mm² yellow Ring 240.000 kg/km
4521111U100 25 mm² orange Ring 240.000 kg/km
4521111U300 25 mm² orange Ring 240.000 kg/km
4521111U500 25 mm² orange Spool 240.000 kg/km
4521112U 35 mm² yellow Ring 336.000 kg/km
4521112U100 35 mm² yellow Ring 336.000 kg/km
4521112U300 35 mm² yellow Ring 336.000 kg/km
4521112U500 35 mm² yellow Spool 336.000 kg/km
4521113U 50 mm² yellow Ring 480.000 kg/km
4521113U100 50 mm² yellow Ring 480.000 kg/km
4521113U300 50 mm² yellow Ring 480.000 kg/km
4521113U500 50 mm² yellow Spool 480.000 kg/km
4521114U 70 mm² yellow Ring 672.000 kg/km
4521114U100 70 mm² yellow Ring 672.000 kg/km
4521114U300 70 mm² yellow Ring 672.000 kg/km
4521114U500 70 mm² yellow Spool 672.000 kg/km
4521115U 95 mm² yellow Ring 912.000 kg/km
4521115U100 95 mm² yellow Ring 912.000 kg/km
4521115U300 95 mm² yellow Ring 912.000 kg/km
4521115U500 95 mm² yellow Spool 912.000 kg/km
4521116U 120 mm² yellow Ring 1152.000 kg/km
4521116U100 120 mm² yellow Ring 1152.000 kg/km
4521116U300 120 mm² yellow Ring 1152.000 kg/km
4521116U500 120 mm² yellow Spool 1152.000 kg/km
4521117U 150 mm² yellow Ring 1440.000 kg/km
4521117U100 150 mm² yellow Ring 1440.000 kg/km
4521117U300 150 mm² yellow Ring 1440.000 kg/km
4521117U500 150 mm² yellow Spool 1440.000 kg/km
4521118U 185 mm² yellow Ring 1776.000 kg/km
4521118U100 185 mm² yellow Ring 1776.000 kg/km
4521118U300 185 mm² yellow Ring 1776.000 kg/km
4521118U500 185 mm² yellow Spool 1776.000 kg/km
4521119U 240 mm² yellow Ring 2304.000 kg/km
4521119U100 240 mm² yellow Ring 2304.000 kg/km
4521119U300 240 mm² yellow Ring 2304.000 kg/km
4521119U500 240 mm² yellow Spool 2304.000 kg/km
4521121U 25 mm² green Ring 240.000 kg/km
4521121U100 25 mm² green Ring 240.000 kg/km
4521121U300 25 mm² green Ring 240.000 kg/km
4521121U500 25 mm² green Spool 240.000 kg/km
4521122U 35 mm² green Ring 336.000 kg/km
4521122U100 35 mm² green Ring 336.000 kg/km
4521122U300 35 mm² green Ring 336.000 kg/km
4521122U500 35 mm² green Spool 336.000 kg/km
4521123U 50 mm² green Ring 480.000 kg/km
4521123U100 50 mm² green Ring 480.000 kg/km
4521123U300 50 mm² green Ring 480.000 kg/km
4521123U500 50 mm² green Spool 480.000 kg/km
4521124U 70 mm² green Ring 672.000 kg/km
4521124U100 50 mm² green Ring 672.000 kg/km
4521124U300 50 mm² green Ring 672.000 kg/km
4521124U500 50 mm² green Spool 672.000 kg/km
4521125U 95 mm² green Ring 912.000 kg/km
4521125U100 95 mm² green Ring 912.000 kg/km
4521125U300 95 mm² green Ring 912.000 kg/km
4521125U500 95 mm² green Spool 912.000 kg/km
4521126U 120 mm² green Ring 1152.000 kg/km
4521126U100 120 mm² green Ring 1152.000 kg/km
4521126U300 120 mm² green Ring 1152.000 kg/km
4521126U500 120 mm² green Spool 1152.000 kg/km
4521127U 150 mm² green Ring 1440.000 kg/km
4521127U100 150 mm² green Ring 1440.000 kg/km
4521127U300 150 mm² green Ring 1440.000 kg/km
4521127U500 150 mm² green Spool 1440.000 kg/km
4521128U 185 mm² green Ring 1776.000 kg/km
4521128U100 185 mm² green Ring 1776.000 kg/km
4521128U300 185 mm² green Ring 1776.000 kg/km
4521128U500 185 mm² green Spool 1776.000 kg/km
4521129U 240 mm² green Ring 2304.000 kg/km
4521129U100 240 mm² green Ring 2304.000 kg/km
4521129U300 240 mm² green Ring 2304.000 kg/km
4521129U500 240 mm² green Spool 2304.000 kg/km
4521141U 25 mm² dark blue Ring 240.000 kg/km
4521141U100 25 mm² dark blue Ring 240.000 kg/km
4521141U300 25 mm² dark blue Ring 240.000 kg/km
4521141U500 25 mm² dark blue Spool 240.000 kg/km
4521142U 35 mm² dark blue Ring 336.000 kg/km
4521142U100 35 mm² dark blue Ring 336.000 kg/km
4521142U300 35 mm² dark blue Ring 336.000 kg/km
4521142U500 35 mm² dark blue Spool 336.000 kg/km
4521143U 50 mm² dark blue Ring 480.000 kg/km
4521143U100 35 mm² dark blue Ring 480.000 kg/km
4521143U300 35 mm² dark blue Ring 480.000 kg/km
4521143U500 35 mm² dark blue Spool 480.000 kg/km
4521144U 70 mm² dark blue Ring 672.000 kg/km
4521144U100 70 mm² dark blue Ring 672.000 kg/km
4521144U300 70 mm² dark blue Ring 672.000 kg/km
4521144U500 70 mm² dark blue Spool 672.000 kg/km
4521145U 95 mm² dark blue Ring 912.000 kg/km
4521145U100 95 mm² dark blue Ring 912.000 kg/km
4521145U300 95 mm² dark blue Ring 912.000 kg/km
4521145U500 95 mm² dark blue Spool 912.000 kg/km
4521146U 120 mm² dark blue Ring 1152.000 kg/km
4521146U100 120 mm² dark blue Ring 1152.000 kg/km
4521146U300 120 mm² dark blue Ring 1152.000 kg/km
4521146U500 120 mm² dark blue Spool 1152.000 kg/km
4521147U 150 mm² dark blue Ring 1440.000 kg/km
4521147U100 150 mm² dark blue Ring 1440.000 kg/km
4521147U300 150 mm² dark blue Ring 1440.000 kg/km
4521147U500 150 mm² dark blue Spool 1440.000 kg/km
4521148U 185 mm² dark blue Ring 1776.000 kg/km
4521148U100 185 mm² dark blue Ring 1776.000 kg/km
4521148U300 185 mm² dark blue Ring 1776.000 kg/km
4521148U500 185 mm² dark blue Spool 1776.000 kg/km
4521149U 240 mm² dark blue Ring 2304.000 kg/km
4521149U100 240 mm² blue Ring 2304.000 kg/km
4521149U300 240 mm² blue Ring 2304.000 kg/km
4521149U500 240 mm² blue Spool 2304.000 kg/km
4521161U 25 mm² ultramarine blue Ring 240.000 kg/km
4521161U100 25 mm² ultramarine blue Ring 240.000 kg/km
4521161U300 25 mm² ultramarine blue Ring 240.000 kg/km
4521161U500 25 mm² ultramarine blue Spool 240.000 kg/km
4521162U 35 mm² ultramarine blue Ring 336.000 kg/km
4521162U100 35 mm² ultramarine blue Ring 336.000 kg/km
4521162U300 35 mm² ultramarine blue Ring 336.000 kg/km
4521162U500 35 mm² ultramarine blue Spool 336.000 kg/km
4521163U 50 mm² ultramarine blue Ring 480.000 kg/km
4521163U100 50 mm² ultramarine blue Ring 480.000 kg/km
4521163U300 50 mm² ultramarine blue Ring 480.000 kg/km
4521163U500 50 mm² ultramarine blue Spool 480.000 kg/km
4521164U 70 mm² ultramarine blue Ring 672.000 kg/km
4521164U100 70 mm² ultramarine blue Ring 672.000 kg/km
4521164U300 70 mm² ultramarine blue Ring 672.000 kg/km
4521164U500 70 mm² ultramarine blue Spool 672.000 kg/km
4521165U 95 mm² ultramarine blue Ring 912.000 kg/km
4521165U100 95 mm² ultramarine blue Ring 912.000 kg/km
4521165U300 95 mm² ultramarine blue Ring 912.000 kg/km
4521165U500 95 mm² ultramarine blue Spool 912.000 kg/km
4521166U 120 mm² ultramarine blue Ring 1152.000 kg/km
4521166U100 120 mm² ultramarine blue Ring 1152.000 kg/km
4521166U300 120 mm² ultramarine blue Ring 1152.000 kg/km
4521166U500 120 mm² ultramarine blue Spool 1152.000 kg/km
4521167U 150 mm² ultramarine blue Ring 1440.000 kg/km
4521167U100 150 mm² ultramarine blue Ring 1440.000 kg/km
4521167U300 150 mm² ultramarine blue Ring 1440.000 kg/km
4521167U500 150 mm² ultramarine blue Spool 1440.000 kg/km
4521168U 185 mm² ultramarine blue Ring 1776.000 kg/km
4521168U100 185 mm² ultramarine blue Ring 1776.000 kg/km
4521168U300 185 mm² ultramarine blue Ring 1776.000 kg/km
4521168U500 185 mm² ultramarine blue Spool 1776.000 kg/km
4521169U 240 mm² ultramarine blue Ring 2304.000 kg/km
4521169U100 240 mm² ultramarine blue Ring 2304.000 kg/km
4521169U300 240 mm² ultramarine blue Ring 2304.000 kg/km
4521169U500 240 mm² ultramarine blue Spool 2304.000 kg/km
4522001U 300 mm² green/yellow Ring 2615.000 kg/km
4522001U100 300 mm² ultramarine blue Ring 9.600 kg/km 0.284 kg
4522011U 300 mm² black Ring 2615.000 kg/km
4522011U100 300 mm² black Ring 9.600 kg/km
4522021U 300 mm² blue Ring 2615.000 kg/km
4522031U 300 mm² brown Ring 2615.000 kg/km
4522041U 300 mm² red Ring 2615.000 kg/km
4522051U 300 mm² white Ring 2615.000 kg/km
4522061U 300 mm² grey Ring 2615.000 kg/km
4522071U 300 mm² violet Ring 2615.000 kg/km
4522081U 300 mm² pink Ring 2615.000 kg/km
4522091U 300 mm² orange Ring 2615.000 kg/km
4522111U 300 mm² yellow Ring 2615.000 kg/km
4522121U 300 mm² green Ring 2615.000 kg/km
4522141U 300 mm² dark blue Ring 2615.000 kg/km
4522441U100 1.5 mm² white/blue Ring 14.400 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?