At LAPP you get the best out of two worlds! Industrial Ethernet is a young technology that has clear advantages over classic fieldbus systems: It offers a seamless network infrastructure from the sensor/actuator level via the control level to the office level, and thus seamlessly transparent communication. PROFINET® offers an address range for an almost unlimited number of devices and can send and receive significantly larger data volumes at high speed (10 Gbit/s compared to 12 Mbit/s for fieldbuses). Fieldbus technology is suitable to connect complex devices at the field and control level. It is characterized by lower installation costs and simple expansion of sensors and actuators. PROFIBUS® is therefore suitable for the transport of smaller data volumes and is limited to a small number of stations.
Industrial Ethernet vs. Fieldbus Systems
Industrial Ethernet
Fieldbus Systems
Test your knowledge with the LAPP e-training


Experience our industrial communication e-trainings and keep track of all topics around automation, ethernet and fieldbus!