ÖLFLEX® UNIPLUS 1X120 UMBU
Single core cable; 1X120; ultramarine blue; Ring; 1,1 kV; PVC; Fixed Installation
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
100 | ₹1,869.80 | ₹186,980.00 |
300 | ₹1,745.14 | ₹523,542.00 |
500 | ₹1,495.84 | ₹747,920.00 |
Benefits
- ISI-marked, PVC-insulated single core cable with up to 1100V voltage (IS 694:2010) and is easy to assemble.
- Reduced risk of flame propagation in event of fire; flame-retardant according to IEC 60332-1 and IS 10810-53.
- Good electrical conductivity due to fine-wired copper conductor according to class 5 of IEC 60228 and IS 8130-1984.
Applications
- For wiring of lamps, devices, switchgear cabinets and distribution boxes
- Suitable for installation in tubes, closed installation ducts, protected installations and dry rooms.
- Suitable for use in fixed installations up to +70˚C.
Technical Attributes
General Information
Product type
Single core cable
Copper index
1152.000 kg/km
Single core packaging type
Ring
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
3 kV
Current rating according to
IS 3961
Product Design
Cable dimension
1X120
Conductor cross-section (mm2)
120 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Cable marking
LAPP KABEL STUTTGART ÖLFLEX® UNIPLUS
Single core color
ultramarine blue
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed InstallationFlexible
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius, occasionally moved
8 x outer diameter
Temperature, fixed installation
-40 °C to 80 °C
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
No
VDE certified
No
HAR-certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® UNIPLUS FR
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Min. outer diameter | Max. outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|---|
4510001U | 0.5 mm² | green/yellow | Ring | 4.800 kg/km | |||
4510001U100 | 0.5 mm² | green/yellow | Ring | 4.800 kg/km | 0.011 kg | ||
4510001U300 | 0.5 mm² | green/yellow | Ring | 4.800 kg/km | 0.011 kg | ||
4510001U500 | 0.5 mm² | green/yellow | Spool | 4.800 kg/km | 0.011 kg | ||
4510002U | 0.75 mm² | green/yellow | Ring | 7.200 kg/km | |||
4510002U100 | 0.75 mm² | green/yellow | Ring | 7.200 kg/km | 0.014 kg | ||
4510002U300 | 0.75 mm² | green/yellow | Ring | 7.200 kg/km | 0.014 kg | ||
4510002U500 | 0.75 mm² | green/yellow | Spool | 7.200 kg/km | 0.014 kg | ||
4510003U | 1 mm² | green/yellow | Ring | 9.600 kg/km | |||
4510003U100 | 1 mm² | green/yellow | Ring | 9.600 kg/km | 0.016 kg | ||
4510003U300 | 1 mm² | green/yellow | Ring | 9.600 kg/km | 0.016 kg | ||
4510003U500 | 1 mm² | green/yellow | Spool | 9.600 kg/km | 0.016 kg | ||
4510011U | 0.5 mm² | black | Ring | 4.800 kg/km | |||
4510011U100 | 0.5 mm² | black | Ring | 4.800 kg/km | 0.011 kg | ||
4510011U300 | 0.5 mm² | black | Ring | 4.800 kg/km | 0.011 kg | ||
4510011U500 | 0.5 mm² | black | Spool | 4.800 kg/km | 0.011 kg | ||
4510012U | 0.75 mm² | black | Ring | 7.200 kg/km | |||
4510012U100 | 0.75 mm² | black | Ring | 7.200 kg/km | 0.014 kg | ||
4510012U300 | 0.75 mm² | black | Ring | 7.200 kg/km | 0.014 kg | ||
4510012U500 | 0.75 mm² | black | Spool | 7.200 kg/km | 0.014 kg | ||
4510013U | 1 mm² | black | Ring | 9.600 kg/km | |||
4510013U100 | 1 mm² | black | Ring | 9.600 kg/km | 0.016 kg | ||
4510013U300 | 1 mm² | black | Ring | 9.600 kg/km | 0.016 kg | ||
4510013U500 | 1 mm² | black | Spool | 9.600 kg/km | 0.016 kg | ||
4510021U | 0.5 mm² | blue | Ring | 4.800 kg/km | |||
4510021U100 | 0.5 mm² | blue | Ring | 4.800 kg/km | 0.011 kg | ||
4510021U300 | 0.5 mm² | blue | Ring | 4.800 kg/km | 0.011 kg | ||
4510021U500 | 0.5 mm² | blue | Spool | 4.800 kg/km | 0.011 kg | ||
4510022U | 0.75 mm² | blue | Ring | 7.200 kg/km | |||
4510022U100 | 0.75 mm² | blue | Ring | 7.200 kg/km | 0.014 kg | ||
4510022U300 | 0.75 mm² | blue | Ring | 7.200 kg/km | 0.014 kg | ||
4510022U500 | 0.75 mm² | blue | Spool | 7.200 kg/km | 0.014 kg | ||
4510023U | 1 mm² | blue | Ring | 9.600 kg/km | |||
4510023U100 | 1 mm² | blue | Ring | 9.600 kg/km | 0.016 kg | ||
4510023U300 | 1 mm² | blue | Ring | 9.600 kg/km | 0.016 kg | ||
4510023U500 | 1 mm² | blue | Spool | 9.600 kg/km | 0.016 kg | ||
4510031U | 0.5 mm² | blue | Ring | 4.800 kg/km | |||
4510031U100 | 0.5 mm² | brown | Ring | 4.800 kg/km | 0.011 kg | ||
4510031U300 | 0.5 mm² | brown | Ring | 4.800 kg/km | 0.011 kg | ||
4510031U500 | 0.5 mm² | brown | Spool | 4.800 kg/km | 0.011 kg | ||
4510032U | 0.75 mm² | brown | Ring | 7.200 kg/km | |||
4510032U100 | 0.75 mm² | brown | Ring | 7.200 kg/km | 0.014 kg | ||
4510032U300 | 0.75 mm² | brown | Ring | 7.200 kg/km | 0.014 kg | ||
4510032U500 | 0.75 mm² | brown | Spool | 7.200 kg/km | 0.014 kg | ||
4510033U | 1 mm² | brown | Ring | 9.600 kg/km | |||
4510033U100 | 1 mm² | brown | Ring | 9.600 kg/km | 0.016 kg | ||
4510033U300 | 1 mm² | brown | Ring | 9.600 kg/km | 0.016 kg | ||
4510033U500 | 1 mm² | brown | Spool | 9.600 kg/km | 0.016 kg | ||
4510041U | 0.5 mm² | red | Ring | 4.800 kg/km | |||
4510041U100 | 0.5 mm² | red | Ring | 4.800 kg/km | 0.011 kg | ||
4510041U300 | 0.5 mm² | red | Ring | 4.800 kg/km | 0.011 kg | ||
4510041U500 | 0.5 mm² | red | Spool | 4.800 kg/km | 0.011 kg | ||
4510042U | 0.75 mm² | red | Ring | 7.200 kg/km | |||
4510042U100 | 0.75 mm² | red | Ring | 7.200 kg/km | 0.014 kg | ||
4510042U300 | 0.75 mm² | red | Ring | 7.200 kg/km | 0.014 kg | ||
4510042U500 | 0.75 mm² | red | Spool | 7.200 kg/km | 0.014 kg | ||
4510043U | 1 mm² | red | Ring | 9.600 kg/km | |||
4510043U100 | 1 mm² | red | Ring | 9.600 kg/km | 0.016 kg | ||
4510043U300 | 1 mm² | red | Ring | 9.600 kg/km | 0.016 kg | ||
4510043U500 | 1 mm² | red | Spool | 9.600 kg/km | 0.016 kg | ||
4510051U | 0.5 mm² | white | Ring | 4.800 kg/km | |||
4510051U100 | 0.5 mm² | white | Ring | 4.800 kg/km | 0.011 kg | ||
4510051U300 | 0.5 mm² | white | Ring | 4.800 kg/km | 0.011 kg | ||
4510051U500 | 0.5 mm² | white | Spool | 4.800 kg/km | 0.011 kg | ||
4510052U | 0.75 mm² | white | Ring | 7.200 kg/km | |||
4510052U100 | 0.75 mm² | white | Ring | 7.200 kg/km | 0.014 kg | ||
4510052U300 | 0.75 mm² | white | Ring | 7.200 kg/km | 0.014 kg | ||
4510052U500 | 0.75 mm² | white | Spool | 7.200 kg/km | 0.014 kg | ||
4510053U | 1 mm² | white | Ring | 9.600 kg/km | |||
4510053U100 | 1 mm² | white | Ring | 9.600 kg/km | 0.016 kg | ||
4510053U300 | 1 mm² | white | Ring | 9.600 kg/km | 0.016 kg | ||
4510053U500 | 1 mm² | white | Spool | 9.600 kg/km | 0.016 kg | ||
4510061U | 0.5 mm² | grey | Ring | 4.800 kg/km | |||
4510061U100 | 0.5 mm² | grey | Ring | 4.800 kg/km | 0.011 kg | ||
4510061U300 | 0.5 mm² | grey | Ring | 4.800 kg/km | 0.011 kg | ||
4510061U500 | 0.5 mm² | grey | Spool | 4.800 kg/km | 0.011 kg | ||
4510062U | 0.75 mm² | grey | Ring | 7.200 kg/km | |||
4510062U100 | 0.75 mm² | grey | Ring | 7.200 kg/km | 0.014 kg | ||
4510062U300 | 0.75 mm² | grey | Ring | 7.200 kg/km | 0.014 kg | ||
4510062U500 | 0.75 mm² | grey | Spool | 7.200 kg/km | 0.014 kg | ||
4510063U | 1 mm² | grey | Ring | 9.600 kg/km | |||
4510063U100 | 1 mm² | grey | Ring | 9.600 kg/km | 0.016 kg | ||
4510063U300 | 1 mm² | grey | Ring | 9.600 kg/km | 0.016 kg | ||
4510063U500 | 1 mm² | grey | Spool | 9.600 kg/km | 0.016 kg | ||
4510071U | 0.5 mm² | violet | Ring | 4.800 kg/km | |||
4510071U100 | 0.5 mm² | violet | Ring | 4.800 kg/km | 0.011 kg | ||
4510071U300 | 0.5 mm² | violet | Ring | 4.800 kg/km | 0.011 kg | ||
4510071U500 | 0.5 mm² | violet | Spool | 4.800 kg/km | 0.011 kg | ||
4510072U | 0.75 mm² | violet | Ring | 7.200 kg/km | |||
4510072U100 | 0.75 mm² | violet | Ring | 7.200 kg/km | 0.014 kg | ||
4510072U300 | 0.75 mm² | violet | Ring | 7.200 kg/km | 0.014 kg | ||
4510072U500 | 0.75 mm² | violet | Spool | 7.200 kg/km | 0.014 kg | ||
4510073U | 1 mm² | violet | Ring | 9.600 kg/km | |||
4510073U100 | 1 mm² | violet | Ring | 9.600 kg/km | 0.016 kg | ||
4510073U300 | 1 mm² | violet | Ring | 9.600 kg/km | 0.016 kg | ||
4510073U500 | 1 mm² | violet | Spool | 9.600 kg/km | 0.016 kg | ||
4510081U | 0.5 mm² | pink | Ring | 4.800 kg/km | |||
4510081U100 | 0.5 mm² | pink | Ring | 4.800 kg/km | 0.011 kg | ||
4510081U300 | 0.5 mm² | pink | Ring | 4.800 kg/km | 0.011 kg | ||
4510081U500 | 0.5 mm² | pink | Spool | 4.800 kg/km | 0.011 kg | ||
4510082U | 0.75 mm² | pink | Ring | 7.200 kg/km | |||
4510082U100 | 0.75 mm² | pink | Ring | 7.200 kg/km | 0.014 kg | ||
4510082U300 | 0.75 mm² | pink | Ring | 7.200 kg/km | 0.014 kg | ||
4510082U500 | 0.75 mm² | pink | Spool | 7.200 kg/km | 0.014 kg | ||
4510083U | 1 mm² | pink | Ring | 9.600 kg/km | |||
4510083U100 | 1 mm² | pink | Ring | 9.600 kg/km | 0.016 kg | ||
4510083U300 | 1 mm² | pink | Ring | 9.600 kg/km | 0.016 kg | ||
4510083U500 | 1 mm² | pink | Spool | 9.600 kg/km | 0.016 kg | ||
4510091U | 0.5 mm² | orange | Ring | 4.800 kg/km | |||
4510091U100 | 0.5 mm² | orange | Ring | 4.800 kg/km | 0.011 kg | ||
4510091U300 | 0.5 mm² | orange | Ring | 4.800 kg/km | 0.011 kg | ||
4510091U500 | 0.5 mm² | orange | Spool | 4.800 kg/km | 0.011 kg | ||
4510092U | 0.75 mm² | orange | Ring | 7.200 kg/km | |||
4510092U100 | 0.75 mm² | orange | Ring | 7.200 kg/km | 0.014 kg | ||
4510092U300 | 0.75 mm² | orange | Ring | 7.200 kg/km | 0.014 kg | ||
4510092U500 | 0.75 mm² | orange | Spool | 7.200 kg/km | 0.014 kg | ||
4510093U | 1 mm² | orange | Ring | 9.600 kg/km | |||
4510093U100 | 1 mm² | orange | Ring | 9.600 kg/km | 0.016 kg | ||
4510093U300 | 1 mm² | orange | Ring | 9.600 kg/km | 0.016 kg | ||
4510093U500 | 1 mm² | orange | Spool | 9.600 kg/km | 0.016 kg | ||
4510111U | 0.5 mm² | yellow | Ring | 4.800 kg/km | |||
4510111U100 | 0.5 mm² | yellow | Ring | 4.800 kg/km | 0.011 kg | ||
4510111U300 | 0.5 mm² | yellow | Ring | 4.800 kg/km | 0.011 kg | ||
4510111U500 | 0.5 mm² | yellow | Spool | 4.800 kg/km | 0.011 kg | ||
4510112U | 0.75 mm² | yellow | Ring | 7.200 kg/km | |||
4510112U100 | 0.75 mm² | yellow | Ring | 7.200 kg/km | 0.014 kg | ||
4510112U300 | 0.75 mm² | yellow | Ring | 7.200 kg/km | 0.014 kg | ||
4510112U500 | 0.75 mm² | yellow | Spool | 7.200 kg/km | 0.014 kg | ||
4510113U | 1 mm² | yellow | Ring | 9.600 kg/km | |||
4510113U100 | 1 mm² | yellow | Ring | 9.600 kg/km | 0.016 kg | ||
4510113U300 | 1 mm² | yellow | Ring | 9.600 kg/km | 0.016 kg | ||
4510113U500 | 1 mm² | yellow | Spool | 9.600 kg/km | 0.016 kg | ||
4510121U | 0.5 mm² | green | Ring | 4.800 kg/km | |||
4510121U100 | 0.5 mm² | green | Ring | 4.800 kg/km | 0.011 kg | ||
4510121U300 | 0.5 mm² | green | Ring | 4.800 kg/km | 0.011 kg | ||
4510121U500 | 0.5 mm² | green | Spool | 4.800 kg/km | 0.011 kg | ||
4510122U | 0.75 mm² | green | Ring | 7.200 kg/km | |||
4510122U100 | 0.75 mm² | green | Ring | 7.200 kg/km | 0.014 kg | ||
4510122U300 | 0.75 mm² | green | Ring | 7.200 kg/km | 0.014 kg | ||
4510122U500 | 0.75 mm² | green | Spool | 7.200 kg/km | 0.014 kg | ||
4510123U | 1 mm² | green | Ring | 9.600 kg/km | |||
4510123U100 | 1 mm² | green | Ring | 9.600 kg/km | 0.016 kg | ||
4510123U300 | 1 mm² | green | Ring | 9.600 kg/km | 0.016 kg | ||
4510123U500 | 1 mm² | green | Spool | 9.600 kg/km | 0.016 kg | ||
4510141U | 0.5 mm² | dark blue | Ring | 4.800 kg/km | |||
4510141U100 | 0.5 mm² | dark blue | Ring | 4.800 kg/km | 0.011 kg | ||
4510141U300 | 0.5 mm² | dark blue | Ring | 4.800 kg/km | 0.011 kg | ||
4510141U500 | 0.5 mm² | dark blue | Spool | 4.800 kg/km | 0.011 kg | ||
4510142U | 0.75 mm² | dark blue | Ring | 7.200 kg/km | |||
4510142U100 | 0.75 mm² | dark blue | Ring | 7.200 kg/km | 0.014 kg | ||
4510142U300 | 0.75 mm² | dark blue | Ring | 7.200 kg/km | 0.014 kg | ||
4510142U500 | 0.75 mm² | dark blue | Spool | 7.200 kg/km | 0.014 kg | ||
4510143U | 1 mm² | dark blue | Ring | 9.600 kg/km | |||
4510143U100 | 1 mm² | dark blue | Ring | 9.600 kg/km | 0.016 kg | ||
4510143U300 | 1 mm² | dark blue | Ring | 9.600 kg/km | 0.016 kg | ||
4510143U500 | 1 mm² | dark blue | Spool | 9.600 kg/km | 0.016 kg | ||
4510161U | 0.5 mm² | ultramarine blue | Ring | 4.800 kg/km | |||
4510161U100 | 0.5 mm² | ultramarine blue | Ring | 4.800 kg/km | 0.011 kg | ||
4510161U300 | 0.5 mm² | ultramarine blue | Ring | 4.800 kg/km | 0.011 kg | ||
4510161U500 | 0.5 mm² | ultramarine blue | Spool | 4.800 kg/km | 0.011 kg | ||
4510162U | 0.75 mm² | ultramarine blue | Ring | 7.200 kg/km | |||
4510162U100 | 0.75 mm² | ultramarine blue | Ring | 7.200 kg/km | 0.014 kg | ||
4510162U300 | 0.75 mm² | ultramarine blue | Ring | 7.200 kg/km | 0.014 kg | ||
4510162U500 | 0.75 mm² | ultramarine blue | Spool | 7.200 kg/km | 0.014 kg | ||
4510163U | 1 mm² | ultramarine blue | Ring | 9.600 kg/km | |||
4510163U100 | 1 mm² | ultramarine blue | Ring | 9.600 kg/km | 0.016 kg | ||
4510163U300 | 1 mm² | ultramarine blue | Ring | 9.600 kg/km | 0.016 kg | ||
4510163U500 | 1 mm² | ultramarine blue | Spool | 9.600 kg/km | 0.016 kg | ||
4510282U500 | 0.75 mm² | ultramarine blue | Spool | 7.200 kg/km | 0.014 kg | ||
4512261U100 | 0.5 mm² | ultramarine blue | Ring | 4.800 kg/km | 0.011 kg | ||
4512423U100 | 1 mm² | ultramarine blue | Ring | 9.600 kg/km | 0.016 kg | ||
4512443U100 | 1 mm² | ultramarine blue | Ring | 9.600 kg/km | 0.016 kg | ||
4520001U | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | |||
4520001U100 | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | 0.021 kg | ||
4520001U300 | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | 0.021 kg | ||
4520001U500 | 1.5 mm² | green/yellow | Spool | 14.400 kg/km | 0.021 kg | ||
4520002U | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | |||
4520002U100 | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | 0.033 kg | ||
4520002U300 | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | 0.033 kg | ||
4520002U500 | 2.5 mm² | green/yellow | Spool | 24.000 kg/km | 0.033 kg | ||
4520003U | 4 mm² | green/yellow | Ring | 38.400 kg/km | |||
4520003U100 | 4 mm² | green/yellow | Ring | 38.400 kg/km | 0.051 kg | ||
4520003U300 | 4 mm² | green/yellow | Ring | 38.400 kg/km | 0.051 kg | ||
4520003U500 | 4 mm² | green/yellow | Spool | 38.400 kg/km | 0.051 kg | ||
4520004U | 6 mm² | green/yellow | Ring | 57.600 kg/km | |||
4520004U100 | 6 mm² | green/yellow | Ring | 57.600 kg/km | 0.072 kg | ||
4520004U300 | 6 mm² | green/yellow | Ring | 57.600 kg/km | 0.072 kg | ||
4520004U500 | 6 mm² | green/yellow | Spool | 57.600 kg/km | 0.072 kg | ||
4520005U | 10 mm² | green/yellow | Ring | 96.000 kg/km | |||
4520005U100 | 10 mm² | green/yellow | Ring | 96.000 kg/km | 0.119 kg | ||
4520005U300 | 10 mm² | green/yellow | Ring | 96.000 kg/km | 0.119 kg | ||
4520005U500 | 10 mm² | green/yellow | Spool | 96.000 kg/km | 0.119 kg | ||
4520006U | 16 mm² | green/yellow | Ring | 153.600 kg/km | |||
4520006U100 | 16 mm² | green/yellow | Ring | 153.600 kg/km | 0.175 kg | ||
4520006U300 | 16 mm² | green/yellow | Ring | 153.600 kg/km | 0.175 kg | ||
4520006U500 | 16 mm² | green/yellow | Spool | 153.600 kg/km | 0.175 kg | ||
4520011U | 1.5 mm² | black | Ring | 14.400 kg/km | |||
4520011U100 | 1.5 mm² | black | Ring | 14.400 kg/km | 0.021 kg | ||
4520011U300 | 1.5 mm² | black | Ring | 14.400 kg/km | 0.021 kg | ||
4520011U500 | 1.5 mm² | black | Spool | 14.400 kg/km | 0.021 kg | ||
4520012U | 2.5 mm² | black | Ring | 24.000 kg/km | |||
4520012U100 | 2.5 mm² | black | Ring | 24.000 kg/km | 0.033 kg | ||
4520012U300 | 2.5 mm² | black | Ring | 24.000 kg/km | 0.033 kg | ||
4520012U500 | 2.5 mm² | black | Spool | 24.000 kg/km | 0.033 kg | ||
4520013U | 4 mm² | black | Ring | 38.400 kg/km | |||
4520013U100 | 4 mm² | black | Ring | 38.400 kg/km | 0.051 kg | ||
4520013U300 | 4 mm² | black | Ring | 38.400 kg/km | 0.051 kg | ||
4520013U500 | 4 mm² | black | Spool | 38.400 kg/km | 0.051 kg | ||
4520014U | 6 mm² | black | Ring | 57.600 kg/km | |||
4520014U100 | 6 mm² | black | Ring | 57.600 kg/km | 0.072 kg | ||
4520014U300 | 6 mm² | black | Ring | 57.600 kg/km | 0.072 kg | ||
4520014U500 | 6 mm² | black | Spool | 57.600 kg/km | 0.072 kg | ||
4520015U | 10 mm² | black | Ring | 96.000 kg/km | |||
4520015U100 | 10 mm² | black | Ring | 96.000 kg/km | 0.119 kg | ||
4520015U300 | 10 mm² | black | Ring | 96.000 kg/km | 0.119 kg | ||
4520015U500 | 10 mm² | black | Spool | 96.000 kg/km | 0.119 kg | ||
4520016U | 16 mm² | black | Ring | 153.600 kg/km | |||
4520016U100 | 16 mm² | black | Ring | 153.600 kg/km | 0.175 kg | ||
4520016U300 | 16 mm² | black | Ring | 153.600 kg/km | 0.175 kg | ||
4520016U500 | 16 mm² | black | Spool | 153.600 kg/km | 0.175 kg | ||
4520021U | 1.5 mm² | blue | Ring | 14.400 kg/km | |||
4520021U100 | 1.5 mm² | blue | Ring | 14.400 kg/km | 0.021 kg | ||
4520021U300 | 1.5 mm² | blue | Ring | 14.400 kg/km | 0.021 kg | ||
4520021U500 | 1.5 mm² | blue | Spool | 14.400 kg/km | 0.021 kg | ||
4520022U | 2.5 mm² | blue | Ring | 24.000 kg/km | |||
4520022U100 | 2.5 mm² | blue | Ring | 24.000 kg/km | 0.033 kg | ||
4520022U300 | 2.5 mm² | blue | Ring | 24.000 kg/km | 0.033 kg | ||
4520022U500 | 2.5 mm² | blue | Spool | 24.000 kg/km | 0.033 kg | ||
4520023U | 4 mm² | blue | Ring | 38.400 kg/km | |||
4520023U100 | 4 mm² | blue | Ring | 38.400 kg/km | 0.051 kg | ||
4520023U300 | 4 mm² | blue | Ring | 38.400 kg/km | 0.051 kg | ||
4520023U500 | 4 mm² | blue | Spool | 38.400 kg/km | 0.051 kg | ||
4520024U | 6 mm² | blue | Ring | 57.600 kg/km | |||
4520024U100 | 6 mm² | blue | Ring | 57.600 kg/km | 0.072 kg | ||
4520024U300 | 6 mm² | blue | Ring | 57.600 kg/km | 0.072 kg | ||
4520024U500 | 6 mm² | blue | Spool | 57.600 kg/km | 0.072 kg | ||
4520025U | 10 mm² | blue | Ring | 96.000 kg/km | |||
4520025U100 | 10 mm² | blue | Ring | 96.000 kg/km | 0.119 kg | ||
4520025U300 | 10 mm² | blue | Ring | 96.000 kg/km | 0.119 kg | ||
4520025U500 | 10 mm² | blue | Spool | 96.000 kg/km | 0.119 kg | ||
4520026U | 16 mm² | blue | Ring | 153.600 kg/km | |||
4520026U100 | 16 mm² | blue | Ring | 153.600 kg/km | 0.175 kg | ||
4520026U300 | 16 mm² | blue | Ring | 153.600 kg/km | 0.175 kg | ||
4520026U500 | 16 mm² | blue | Spool | 153.600 kg/km | 0.175 kg | ||
4520031U | 1.5 mm² | brown | Ring | 14.400 kg/km | |||
4520031U100 | 1.5 mm² | brown | Ring | 14.400 kg/km | 0.021 kg | ||
4520031U300 | 1.5 mm² | brown | Ring | 14.400 kg/km | 0.021 kg | ||
4520031U500 | 1.5 mm² | brown | Spool | 14.400 kg/km | 0.021 kg | ||
4520032U | 2.5 mm² | brown | Ring | 24.000 kg/km | |||
4520032U100 | 1.5 mm² | brown | Ring | 24.000 kg/km | 0.033 kg | ||
4520032U300 | 1.5 mm² | brown | Ring | 24.000 kg/km | 0.033 kg | ||
4520032U500 | 1.5 mm² | brown | Spool | 24.000 kg/km | 0.033 kg | ||
4520033U | 4 mm² | brown | Ring | 38.400 kg/km | |||
4520033U100 | 4 mm² | brown | Ring | 38.400 kg/km | |||
4520033U300 | 4 mm² | brown | Ring | 38.400 kg/km | |||
4520033U500 | 4 mm² | brown | Spool | 38.400 kg/km | |||
4520034U | 6 mm² | brown | Ring | 57.600 kg/km | |||
4520034U100 | 6 mm² | brown | Ring | 57.600 kg/km | 0.072 kg | ||
4520034U300 | 6 mm² | brown | Ring | 57.600 kg/km | 0.072 kg | ||
4520034U500 | 6 mm² | brown | Spool | 57.600 kg/km | 0.072 kg | ||
4520035U | 10 mm² | brown | Ring | 96.000 kg/km | |||
4520035U100 | 10 mm² | brown | Ring | 96.000 kg/km | 0.119 kg | ||
4520035U300 | 10 mm² | brown | Ring | 96.000 kg/km | 0.119 kg | ||
4520035U500 | 10 mm² | brown | Spool | 96.000 kg/km | 0.119 kg | ||
4520036U | 16 mm² | brown | Ring | 153.600 kg/km | |||
4520036U100 | 16 mm² | brown | Ring | 153.600 kg/km | 0.175 kg | ||
4520036U300 | 16 mm² | brown | Ring | 153.600 kg/km | 0.175 kg | ||
4520036U500 | 16 mm² | brown | Spool | 153.600 kg/km | |||
4520041U | 1.5 mm² | red | Ring | 14.400 kg/km | |||
4520041U100 | 1.5 mm² | red | Ring | 14.400 kg/km | 0.021 kg | ||
4520041U300 | 1.5 mm² | red | Ring | 14.400 kg/km | 0.021 kg | ||
4520041U500 | 1.5 mm² | red | Spool | 14.400 kg/km | 0.021 kg | ||
4520042U | 2.5 mm² | red | Ring | 24.000 kg/km | |||
4520042U100 | 2.5 mm² | red | Ring | 24.000 kg/km | 0.033 kg | ||
4520042U300 | 2.5 mm² | red | Ring | 24.000 kg/km | 0.033 kg | ||
4520042U500 | 2.5 mm² | red | Spool | 24.000 kg/km | 0.033 kg | ||
4520043U | 4 mm² | red | Ring | 38.400 kg/km | |||
4520043U100 | 4 mm² | red | Ring | 38.400 kg/km | 0.051 kg | ||
4520043U300 | 4 mm² | red | Ring | 38.400 kg/km | 0.051 kg | ||
4520043U500 | 4 mm² | red | Spool | 38.400 kg/km | 0.051 kg | ||
4520044U | 6 mm² | red | Ring | 57.600 kg/km | |||
4520044U100 | 6 mm² | red | Ring | 57.600 kg/km | 0.072 kg | ||
4520044U300 | 6 mm² | red | Ring | 57.600 kg/km | 0.072 kg | ||
4520044U500 | 6 mm² | red | Spool | 57.600 kg/km | 0.072 kg | ||
4520045U | 10 mm² | red | Ring | 96.000 kg/km | |||
4520045U100 | 10 mm² | red | Ring | 96.000 kg/km | 0.119 kg | ||
4520045U300 | 10 mm² | red | Ring | 96.000 kg/km | 0.119 kg | ||
4520045U500 | 10 mm² | red | Spool | 96.000 kg/km | 0.119 kg | ||
4520046U | 16 mm² | red | Ring | 153.600 kg/km | |||
4520046U100 | 10 mm² | red | Ring | 153.600 kg/km | 0.175 kg | ||
4520046U300 | 10 mm² | red | Ring | 153.600 kg/km | 0.175 kg | ||
4520046U500 | 10 mm² | red | Spool | 153.600 kg/km | 0.175 kg | ||
4520051U | 1.5 mm² | white | Ring | 14.400 kg/km | |||
4520051U100 | 1.5 mm² | white | Ring | 14.400 kg/km | 0.021 kg | ||
4520051U300 | 1.5 mm² | white | Ring | 14.400 kg/km | 0.021 kg | ||
4520051U500 | 1.5 mm² | white | Spool | 14.400 kg/km | 0.021 kg | ||
4520052U | 2.5 mm² | white | Ring | 24.000 kg/km | |||
4520052U100 | 2.5 mm² | white | Ring | 24.000 kg/km | 0.033 kg | ||
4520052U300 | 2.5 mm² | white | Ring | 24.000 kg/km | 0.033 kg | ||
4520052U500 | 2.5 mm² | white | Spool | 24.000 kg/km | 0.033 kg | ||
4520053U | 4 mm² | white | Ring | 38.400 kg/km | |||
4520053U100 | 4 mm² | white | Ring | 38.400 kg/km | 0.051 kg | ||
4520053U300 | 4 mm² | white | Ring | 38.400 kg/km | 0.051 kg | ||
4520053U500 | 4 mm² | white | Spool | 38.400 kg/km | 0.051 kg | ||
4520054U | 6 mm² | white | Ring | 57.600 kg/km | |||
4520054U100 | 6 mm² | white | Ring | 57.600 kg/km | 0.072 kg | ||
4520054U300 | 6 mm² | white | Ring | 57.600 kg/km | 0.072 kg | ||
4520054U500 | 6 mm² | white | Spool | 57.600 kg/km | 0.072 kg | ||
4520055U | 10 mm² | white | Ring | 96.000 kg/km | |||
4520055U100 | 10 mm² | white | Ring | 96.000 kg/km | 0.119 kg | ||
4520055U300 | 10 mm² | white | Ring | 96.000 kg/km | 0.119 kg | ||
4520055U500 | 10 mm² | white | Spool | 96.000 kg/km | 0.119 kg | ||
4520056U | 16 mm² | white | Ring | 153.600 kg/km | |||
4520056U100 | 16 mm² | white | Ring | 153.600 kg/km | 0.175 kg | ||
4520056U300 | 16 mm² | white | Ring | 153.600 kg/km | 0.175 kg | ||
4520056U500 | 16 mm² | white | Spool | 153.600 kg/km | 0.175 kg | ||
4520061U | 1.5 mm² | grey | Ring | 14.400 kg/km | |||
4520061U100 | 1.5 mm² | grey | Ring | 14.400 kg/km | 0.021 kg | ||
4520061U300 | 1.5 mm² | grey | Ring | 14.400 kg/km | 0.021 kg | ||
4520061U500 | 1.5 mm² | grey | Spool | 14.400 kg/km | 0.021 kg | ||
4520062U | 2.5 mm² | grey | Ring | 24.000 kg/km | |||
4520062U100 | 2.5 mm² | grey | Ring | 24.000 kg/km | 0.033 kg | ||
4520062U300 | 2.5 mm² | grey | Ring | 24.000 kg/km | 0.033 kg | ||
4520062U500 | 2.5 mm² | grey | Spool | 24.000 kg/km | 0.033 kg | ||
4520063U | 4 mm² | grey | Ring | 38.400 kg/km | |||
4520063U100 | 4 mm² | grey | Ring | 38.400 kg/km | 0.051 kg | ||
4520063U300 | 4 mm² | grey | Ring | 38.400 kg/km | 0.051 kg | ||
4520063U500 | 4 mm² | grey | Ring | 38.400 kg/km | |||
4520064U | 6 mm² | grey | Ring | 57.600 kg/km | |||
4520064U100 | 6 mm² | grey | Ring | 57.600 kg/km | |||
4520064U300 | 6 mm² | grey | Ring | 57.600 kg/km | |||
4520064U500 | 6 mm² | grey | Spool | 57.600 kg/km | |||
4520065U | 10 mm² | grey | Ring | 96.000 kg/km | |||
4520065U100 | 10 mm² | grey | Ring | 96.000 kg/km | 0.119 kg | ||
4520065U300 | 10 mm² | grey | Ring | 96.000 kg/km | 0.119 kg | ||
4520065U500 | 10 mm² | grey | Spool | 96.000 kg/km | 0.119 kg | ||
4520066U | 16 mm² | grey | Ring | 153.600 kg/km | |||
4520066U100 | 16 mm² | grey | Ring | 153.600 kg/km | 0.175 kg | ||
4520066U300 | 16 mm² | grey | Ring | 153.600 kg/km | 0.175 kg | ||
4520066U500 | 16 mm² | grey | Spool | 153.600 kg/km | 0.175 kg | ||
4520071U | 1.5 mm² | violet | Ring | 14.400 kg/km | |||
4520071U100 | 1.5 mm² | violet | Ring | 14.400 kg/km | 0.021 kg | ||
4520071U300 | 1.5 mm² | violet | Ring | 14.400 kg/km | 0.021 kg | ||
4520071U500 | 1.5 mm² | violet | Spool | 14.400 kg/km | 0.021 kg | ||
4520072U | 2.5 mm² | violet | Ring | 24.000 kg/km | |||
4520072U100 | 2.5 mm² | violet | Ring | 24.000 kg/km | 0.033 kg | ||
4520072U300 | 2.5 mm² | violet | Ring | 24.000 kg/km | 0.033 kg | ||
4520072U500 | 2.5 mm² | violet | Spool | 24.000 kg/km | 0.033 kg | ||
4520073U | 4 mm² | violet | Ring | 38.400 kg/km | |||
4520073U100 | 4 mm² | violet | Ring | 38.400 kg/km | 0.051 kg | ||
4520073U300 | 4 mm² | violet | Ring | 38.400 kg/km | 0.051 kg | ||
4520073U500 | 4 mm² | violet | Spool | 38.400 kg/km | 0.051 kg | ||
4520074U | 6 mm² | violet | Ring | 57.600 kg/km | |||
4520074U100 | 6 mm² | violet | Ring | 57.600 kg/km | 0.072 kg | ||
4520074U300 | 6 mm² | violet | Ring | 57.600 kg/km | 0.072 kg | ||
4520074U500 | 6 mm² | violet | Spool | 57.600 kg/km | 0.072 kg | ||
4520075U | 10 mm² | violet | Ring | 96.000 kg/km | |||
4520075U100 | 10 mm² | violet | Ring | 96.000 kg/km | 0.119 kg | ||
4520075U300 | 10 mm² | violet | Ring | 96.000 kg/km | 0.119 kg | ||
4520075U500 | 10 mm² | violet | Spool | 96.000 kg/km | 0.119 kg | ||
4520076U | 16 mm² | violet | Ring | 153.600 kg/km | |||
4520076U100 | 16 mm² | violet | Ring | 153.600 kg/km | 0.175 kg | ||
4520076U300 | 16 mm² | violet | Ring | 153.600 kg/km | 0.175 kg | ||
4520076U500 | 16 mm² | violet | Spool | 153.600 kg/km | 0.175 kg | ||
4520081U | 1.5 mm² | pink | Ring | 14.400 kg/km | |||
4520081U100 | 1.5 mm² | pink | Ring | 14.400 kg/km | 0.021 kg | ||
4520081U300 | 1.5 mm² | pink | Ring | 14.400 kg/km | 0.021 kg | ||
4520081U500 | 1.5 mm² | pink | Spool | 14.400 kg/km | 0.021 kg | ||
4520082U | 2.5 mm² | pink | Ring | 24.000 kg/km | |||
4520082U100 | 2.5 mm² | pink | Ring | 24.000 kg/km | 0.033 kg | ||
4520082U300 | 2.5 mm² | pink | Ring | 24.000 kg/km | 0.033 kg | ||
4520082U500 | 2.5 mm² | pink | Spool | 24.000 kg/km | 0.033 kg | ||
4520083U | 4 mm² | pink | Ring | 38.400 kg/km | |||
4520083U100 | 4 mm² | pink | Ring | 38.400 kg/km | 0.051 kg | ||
4520083U300 | 4 mm² | pink | Ring | 38.400 kg/km | 0.051 kg | ||
4520083U500 | 4 mm² | pink | Spool | 38.400 kg/km | 0.051 kg | ||
4520084U | 6 mm² | pink | Ring | 57.600 kg/km | |||
4520084U100 | 6 mm² | pink | Ring | 57.600 kg/km | 0.072 kg | ||
4520084U300 | 6 mm² | pink | Ring | 57.600 kg/km | 0.072 kg | ||
4520084U500 | 6 mm² | pink | Spool | 57.600 kg/km | 0.072 kg | ||
4520085U | 10 mm² | pink | Ring | 96.000 kg/km | |||
4520085U100 | 10 mm² | pink | Ring | 96.000 kg/km | 0.119 kg | ||
4520085U300 | 10 mm² | pink | Ring | 96.000 kg/km | 0.119 kg | ||
4520085U500 | 10 mm² | pink | Spool | 96.000 kg/km | 0.119 kg | ||
4520086U | 16 mm² | pink | Ring | 153.600 kg/km | |||
4520086U100 | 16 mm² | pink | Ring | 153.600 kg/km | 0.175 kg | ||
4520086U300 | 16 mm² | pink | Ring | 153.600 kg/km | 0.175 kg | ||
4520086U500 | 16 mm² | pink | Spool | 153.600 kg/km | 0.175 kg | ||
4520091U | 1.5 mm² | orange | Ring | 14.400 kg/km | |||
4520091U100 | 1.5 mm² | orange | Ring | 14.400 kg/km | 0.021 kg | ||
4520091U300 | 1.5 mm² | orange | Ring | 14.400 kg/km | 0.021 kg | ||
4520091U500 | 1.5 mm² | orange | Spool | 14.400 kg/km | 0.021 kg | ||
4520092U | 2.5 mm² | orange | Ring | 24.000 kg/km | |||
4520092U100 | 2.5 mm² | orange | Ring | 24.000 kg/km | 0.033 kg | ||
4520092U300 | 2.5 mm² | orange | Ring | 24.000 kg/km | 0.033 kg | ||
4520092U500 | 2.5 mm² | orange | Spool | 24.000 kg/km | 0.033 kg | ||
4520093U | 4 mm² | orange | Ring | 38.400 kg/km | |||
4520093U100 | 4 mm² | orange | Ring | 38.400 kg/km | 0.051 kg | ||
4520093U300 | 4 mm² | orange | Ring | 38.400 kg/km | 0.051 kg | ||
4520093U500 | 4 mm² | orange | Spool | 38.400 kg/km | 0.051 kg | ||
4520094U | 6 mm² | orange | Ring | 57.600 kg/km | |||
4520094U100 | 6 mm² | orange | Ring | 57.600 kg/km | 0.072 kg | ||
4520094U300 | 6 mm² | orange | Ring | 57.600 kg/km | 0.072 kg | ||
4520094U500 | 6 mm² | orange | Spool | 57.600 kg/km | 0.072 kg | ||
4520095U | 10 mm² | orange | Ring | 96.000 kg/km | |||
4520095U100 | 10 mm² | orange | Ring | 96.000 kg/km | 0.119 kg | ||
4520095U300 | 10 mm² | orange | Ring | 96.000 kg/km | 0.119 kg | ||
4520095U500 | 10 mm² | orange | Spool | 96.000 kg/km | 0.119 kg | ||
4520096U | 16 mm² | orange | Ring | 153.600 kg/km | |||
4520096U100 | 16 mm² | orange | Ring | 153.600 kg/km | 0.175 kg | ||
4520096U300 | 16 mm² | orange | Ring | 153.600 kg/km | 0.175 kg | ||
4520096U500 | 16 mm² | orange | Spool | 153.600 kg/km | 0.175 kg | ||
4520111U | 1.5 mm² | yellow | Ring | 14.400 kg/km | |||
4520111U100 | 1.5 mm² | orange | Ring | 14.400 kg/km | 0.021 kg | ||
4520111U300 | 1.5 mm² | orange | Ring | 14.400 kg/km | 0.021 kg | ||
4520111U500 | 1.5 mm² | orange | Spool | 14.400 kg/km | 0.021 kg | ||
4520112U | 2.5 mm² | yellow | Ring | 24.000 kg/km | |||
4520112U100 | 2.5 mm² | yellow | Ring | 24.000 kg/km | 0.033 kg | ||
4520112U300 | 2.5 mm² | yellow | Ring | 24.000 kg/km | 0.033 kg | ||
4520112U500 | 2.5 mm² | yellow | Spool | 24.000 kg/km | 0.033 kg | ||
4520113U | 4 mm² | yellow | Ring | 38.400 kg/km | |||
4520113U100 | 4 mm² | yellow | Ring | 38.400 kg/km | 0.051 kg | ||
4520113U300 | 4 mm² | yellow | Ring | 38.400 kg/km | 0.051 kg | ||
4520113U500 | 4 mm² | yellow | Spool | 38.400 kg/km | 0.051 kg | ||
4520114U | 6 mm² | yellow | Ring | 57.600 kg/km | |||
4520114U100 | 6 mm² | yellow | Ring | 57.600 kg/km | 0.072 kg | ||
4520114U300 | 6 mm² | yellow | Ring | 57.600 kg/km | 0.072 kg | ||
4520114U500 | 6 mm² | yellow | Spool | 57.600 kg/km | 0.072 kg | ||
4520115U | 10 mm² | yellow | Ring | 96.000 kg/km | |||
4520115U100 | 10 mm² | yellow | Ring | 96.000 kg/km | 0.119 kg | ||
4520115U300 | 10 mm² | yellow | Ring | 96.000 kg/km | 0.119 kg | ||
4520115U500 | 10 mm² | yellow | Spool | 96.000 kg/km | 0.119 kg | ||
4520116U | 16 mm² | yellow | Ring | 153.600 kg/km | |||
4520116U100 | 16 mm² | yellow | Ring | 153.600 kg/km | 0.175 kg | ||
4520116U300 | 16 mm² | yellow | Ring | 153.600 kg/km | 0.175 kg | ||
4520116U500 | 16 mm² | yellow | Spool | 153.600 kg/km | 0.175 kg | ||
4520121U | 1.5 mm² | green | Ring | 14.400 kg/km | |||
4520121U100 | 1.5 mm² | green | Ring | 14.400 kg/km | 0.021 kg | ||
4520121U300 | 1.5 mm² | green | Ring | 14.400 kg/km | 0.021 kg | ||
4520121U500 | 1.5 mm² | green | Spool | 14.400 kg/km | 0.021 kg | ||
4520122U | 2.5 mm² | green | Ring | 24.000 kg/km | |||
4520122U100 | 2.5 mm² | green | Ring | 24.000 kg/km | 0.033 kg | ||
4520122U300 | 2.5 mm² | green | Ring | 24.000 kg/km | 0.033 kg | ||
4520122U500 | 2.5 mm² | green | Spool | 24.000 kg/km | 0.033 kg | ||
4520123U | 4 mm² | green | Ring | 38.400 kg/km | |||
4520123U100 | 4 mm² | green | Ring | 38.400 kg/km | 0.051 kg | ||
4520123U300 | 4 mm² | green | Ring | 38.400 kg/km | 0.051 kg | ||
4520123U500 | 4 mm² | green | Spool | 38.400 kg/km | 0.051 kg | ||
4520124U | 6 mm² | green | Ring | 57.600 kg/km | |||
4520124U100 | 6 mm² | green | Ring | 57.600 kg/km | 0.072 kg | ||
4520124U300 | 6 mm² | green | Ring | 57.600 kg/km | 0.072 kg | ||
4520124U500 | 6 mm² | green | Spool | 57.600 kg/km | 0.072 kg | ||
4520125U | 10 mm² | green | Ring | 96.000 kg/km | |||
4520125U100 | 10 mm² | green | Ring | 96.000 kg/km | 0.119 kg | ||
4520125U300 | 10 mm² | green | Ring | 96.000 kg/km | 0.119 kg | ||
4520125U500 | 10 mm² | green | Spool | 96.000 kg/km | 0.119 kg | ||
4520126U | 16 mm² | green | Ring | 153.600 kg/km | |||
4520126U100 | 16 mm² | green | Ring | 153.600 kg/km | 0.175 kg | ||
4520126U300 | 16 mm² | green | Ring | 153.600 kg/km | 0.175 kg | ||
4520126U500 | 16 mm² | green | Spool | 153.600 kg/km | 0.175 kg | ||
4520141U | 1.5 mm² | dark blue | Ring | 14.400 kg/km | |||
4520141U100 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 0.021 kg | ||
4520141U300 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 0.021 kg | ||
4520141U500 | 1.5 mm² | dark blue | Spool | 14.400 kg/km | 0.021 kg | ||
4520142U | 2.5 mm² | dark blue | Ring | 24.000 kg/km | |||
4520142U100 | 2.5 mm² | dark blue | Ring | 24.000 kg/km | 0.033 kg | ||
4520142U300 | 2.5 mm² | dark blue | Ring | 24.000 kg/km | 0.033 kg | ||
4520142U500 | 2.5 mm² | dark blue | Spool | 24.000 kg/km | 0.033 kg | ||
4520143U | 4 mm² | dark blue | Ring | 38.400 kg/km | |||
4520143U100 | 4 mm² | dark blue | Ring | 38.400 kg/km | 0.051 kg | ||
4520143U300 | 4 mm² | dark blue | Ring | 38.400 kg/km | 0.051 kg | ||
4520143U500 | 4 mm² | dark blue | Spool | 38.400 kg/km | 0.051 kg | ||
4520144U | 6 mm² | dark blue | Ring | 57.600 kg/km | |||
4520144U100 | 6 mm² | dark blue | Ring | 57.600 kg/km | 0.072 kg | ||
4520144U300 | 6 mm² | dark blue | Ring | 57.600 kg/km | 0.072 kg | ||
4520144U500 | 6 mm² | dark blue | Spool | 57.600 kg/km | |||
4520145U | 10 mm² | dark blue | Ring | 96.000 kg/km | |||
4520145U100 | 10 mm² | dark blue | Ring | 96.000 kg/km | 0.119 kg | ||
4520145U300 | 10 mm² | dark blue | Ring | 96.000 kg/km | 0.119 kg | ||
4520145U500 | 10 mm² | dark blue | Spool | 96.000 kg/km | 0.119 kg | ||
4520146U | 16 mm² | dark blue | Ring | 153.600 kg/km | |||
4520146U100 | 16 mm² | dark blue | Ring | 153.600 kg/km | 0.175 kg | ||
4520146U300 | 16 mm² | dark blue | Ring | 153.600 kg/km | 0.175 kg | ||
4520146U500 | 16 mm² | dark blue | Spool | 153.600 kg/km | 0.175 kg | ||
4520161U | 1.5 mm² | ultramarine blue | Ring | 14.400 kg/km | |||
4520161U100 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 0.021 kg | ||
4520161U300 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 0.021 kg | ||
4520161U500 | 1.5 mm² | dark blue | Spool | 14.400 kg/km | 0.021 kg | ||
4520162U | 2.5 mm² | ultramarine blue | Ring | 24.000 kg/km | |||
4520162U100 | 2.5 mm² | ultramarine blue | Ring | 24.000 kg/km | 0.033 kg | ||
4520162U300 | 2.5 mm² | ultramarine blue | Ring | 24.000 kg/km | 0.033 kg | ||
4520162U500 | 2.5 mm² | ultramarine blue | Spool | 24.000 kg/km | 0.033 kg | ||
4520163U | 4 mm² | ultramarine blue | Ring | 38.400 kg/km | |||
4520163U100 | 4 mm² | ultramarine blue | Ring | 38.400 kg/km | 0.051 kg | ||
4520163U300 | 4 mm² | ultramarine blue | Ring | 38.400 kg/km | 0.051 kg | ||
4520163U500 | 4 mm² | ultramarine blue | Spool | 38.400 kg/km | 0.051 kg | ||
4520164U | 6 mm² | ultramarine blue | Ring | 57.600 kg/km | |||
4520164U100 | 6 mm² | ultramarine blue | Ring | 57.600 kg/km | 0.072 kg | ||
4520164U300 | 6 mm² | ultramarine blue | Ring | 57.600 kg/km | 0.072 kg | ||
4520164U500 | 6 mm² | ultramarine blue | Spool | 57.600 kg/km | 0.072 kg | ||
4520165U | 10 mm² | ultramarine blue | Ring | 96.000 kg/km | |||
4520165U100 | 10 mm² | ultramarine blue | Ring | 96.000 kg/km | 0.119 kg | ||
4520165U300 | 10 mm² | ultramarine blue | Ring | 96.000 kg/km | 0.119 kg | ||
4520165U500 | 10 mm² | ultramarine blue | Spool | 96.000 kg/km | 0.119 kg | ||
4520166U | 16 mm² | ultramarine blue | Ring | 153.600 kg/km | |||
4520166U100 | 16 mm² | ultramarine blue | Ring | 153.600 kg/km | 0.175 kg | ||
4520166U300 | 16 mm² | ultramarine blue | Ring | 153.600 kg/km | 0.175 kg | ||
4520166U500 | 16 mm² | ultramarine blue | Spool | 153.600 kg/km | 0.175 kg | ||
4520221U500 | 1.5 mm² | white/blue | Spool | 14.400 kg/km | 0.021 kg | ||
4520241U500 | 1.5 mm² | white/blue | Spool | 14.400 kg/km | 0.021 kg | ||
4520371U500 | 1.5 mm² | white/blue | Spool | 14.400 kg/km | 0.021 kg | ||
4521001U | 25 mm² | green/yellow | Ring | 240.000 kg/km | |||
4521001U100 | 25 mm² | green/yellow | Ring | 240.000 kg/km | 0.284 kg | ||
4521001U300 | 25 mm² | green/yellow | Ring | 240.000 kg/km | 0.284 kg | ||
4521001U500 | 25 mm² | green/yellow | Spool | 240.000 kg/km | 0.284 kg | ||
4521002U | 35 mm² | green/yellow | Ring | 336.000 kg/km | |||
4521002U100 | 35 mm² | green/yellow | Ring | 336.000 kg/km | 0.367 kg | ||
4521002U300 | 35 mm² | green/yellow | Ring | 336.000 kg/km | 0.367 kg | ||
4521002U500 | 35 mm² | green/yellow | Spool | 336.000 kg/km | 0.367 kg | ||
4521003U | 50 mm² | green/yellow | Ring | 480.000 kg/km | |||
4521003U100 | 50 mm² | green/yellow | Ring | 480.000 kg/km | 0.520 kg | ||
4521003U300 | 50 mm² | green/yellow | Ring | 480.000 kg/km | |||
4521003U500 | 50 mm² | green/yellow | Spool | 480.000 kg/km | |||
4521004U | 70 mm² | green/yellow | Ring | 672.000 kg/km | |||
4521004U100 | 70 mm² | green/yellow | Ring | 672.000 kg/km | 0.520 kg | ||
4521004U300 | 70 mm² | green/yellow | Ring | 672.000 kg/km | |||
4521004U500 | 70 mm² | green/yellow | Spool | 672.000 kg/km | |||
4521005U | 95 mm² | green/yellow | Ring | 912.000 kg/km | |||
4521005U100 | 95 mm² | green/yellow | Ring | 912.000 kg/km | 0.520 kg | ||
4521005U300 | 95 mm² | green/yellow | Ring | 912.000 kg/km | |||
4521005U500 | 95 mm² | green/yellow | Spool | 912.000 kg/km | |||
4521006U | 120 mm² | green/yellow | Ring | 1152.000 kg/km | |||
4521006U100 | 120 mm² | green/yellow | Ring | 1152.000 kg/km | 0.072 kg | ||
4521006U300 | 120 mm² | green/yellow | Ring | 1152.000 kg/km | |||
4521006U500 | 120 mm² | green/yellow | Spool | 1152.000 kg/km | |||
4521007U | 150 mm² | green/yellow | Ring | 1440.000 kg/km | |||
4521007U100 | 150 mm² | green/yellow | Ring | 1440.000 kg/km | 0.072 kg | ||
4521007U300 | 150 mm² | green/yellow | Ring | 1440.000 kg/km | |||
4521007U500 | 150 mm² | green/yellow | Spool | 1440.000 kg/km | |||
4521008U | 185 mm² | green/yellow | Ring | 1776.000 kg/km | |||
4521008U100 | 185 mm² | green/yellow | Ring | 1776.000 kg/km | 0.072 kg | ||
4521008U300 | 185 mm² | green/yellow | Ring | 1776.000 kg/km | |||
4521008U500 | 185 mm² | green/yellow | Spool | 1776.000 kg/km | |||
4521009U | 240 mm² | green/yellow | Ring | 2304.000 kg/km | |||
4521009U100 | 240 mm² | green/yellow | Ring | 2304.000 kg/km | 0.072 kg | ||
4521009U300 | 240 mm² | green/yellow | Ring | 2304.000 kg/km | |||
4521009U500 | 240 mm² | green/yellow | Spool | 2304.000 kg/km | |||
4521011U | 25 mm² | black | Ring | 240.000 kg/km | |||
4521011U100 | 25 mm² | black | Ring | 240.000 kg/km | |||
4521011U300 | 25 mm² | black | Ring | 240.000 kg/km | |||
4521011U500 | 25 mm² | black | Spool | 240.000 kg/km | |||
4521012U | 35 mm² | black | Ring | 336.000 kg/km | |||
4521012U100 | 35 mm² | black | Ring | 336.000 kg/km | |||
4521012U300 | 35 mm² | black | Ring | 336.000 kg/km | |||
4521012U500 | 35 mm² | black | Spool | 336.000 kg/km | |||
4521013U | 50 mm² | black | Ring | 480.000 kg/km | |||
4521013U100 | 50 mm² | black | Ring | 480.000 kg/km | |||
4521013U300 | 50 mm² | black | Ring | 480.000 kg/km | |||
4521013U500 | 50 mm² | black | Spool | 480.000 kg/km | |||
4521014U | 70 mm² | black | Ring | 672.000 kg/km | |||
4521014U100 | 70 mm² | black | Ring | 672.000 kg/km | |||
4521014U300 | 70 mm² | black | Ring | 672.000 kg/km | |||
4521014U500 | 70 mm² | black | Spool | 672.000 kg/km | |||
4521015U | 95 mm² | black | Ring | 912.000 kg/km | |||
4521015U100 | 95 mm² | black | Ring | 912.000 kg/km | |||
4521015U300 | 95 mm² | black | Ring | 912.000 kg/km | |||
4521015U500 | 95 mm² | black | Spool | 912.000 kg/km | |||
4521016U | 120 mm² | black | Ring | 1152.000 kg/km | |||
4521016U100 | 120 mm² | black | Ring | 1152.000 kg/km | |||
4521016U300 | 120 mm² | black | Ring | 1152.000 kg/km | |||
4521016U500 | 120 mm² | black | Spool | 1152.000 kg/km | |||
4521017U | 150 mm² | black | Ring | 1440.000 kg/km | |||
4521017U100 | 150 mm² | black | Ring | 1440.000 kg/km | |||
4521017U300 | 150 mm² | black | Ring | 1440.000 kg/km | |||
4521017U500 | 150 mm² | black | Spool | 1440.000 kg/km | |||
4521018U | 185 mm² | black | Ring | 1776.000 kg/km | |||
4521018U100 | 185 mm² | black | Ring | 1776.000 kg/km | |||
4521018U300 | 185 mm² | black | Ring | 1776.000 kg/km | |||
4521018U500 | 185 mm² | black | Spool | 1776.000 kg/km | |||
4521019U | 240 mm² | black | Ring | 2304.000 kg/km | |||
4521019U100 | 240 mm² | black | Ring | 2304.000 kg/km | |||
4521019U300 | 240 mm² | black | Ring | 2304.000 kg/km | |||
4521019U500 | 240 mm² | black | Spool | 2304.000 kg/km | |||
4521021U | 25 mm² | blue | Ring | 240.000 kg/km | |||
4521021U100 | 25 mm² | blue | Ring | 240.000 kg/km | |||
4521021U300 | 25 mm² | blue | Ring | 240.000 kg/km | |||
4521021U500 | 25 mm² | blue | Spool | 240.000 kg/km | |||
4521022U | 35 mm² | blue | Ring | 336.000 kg/km | |||
4521022U100 | 35 mm² | blue | Ring | 336.000 kg/km | |||
4521022U300 | 35 mm² | blue | Ring | 336.000 kg/km | |||
4521022U500 | 35 mm² | blue | Spool | 336.000 kg/km | |||
4521023U | 50 mm² | blue | Ring | 480.000 kg/km | |||
4521023U100 | 50 mm² | blue | Ring | 480.000 kg/km | |||
4521023U300 | 50 mm² | blue | Ring | 480.000 kg/km | |||
4521023U500 | 50 mm² | blue | Spool | 480.000 kg/km | |||
4521024U | 70 mm² | blue | Ring | 672.000 kg/km | |||
4521024U100 | 70 mm² | blue | Ring | 672.000 kg/km | |||
4521024U300 | 70 mm² | blue | Ring | 672.000 kg/km | |||
4521024U500 | 70 mm² | blue | Spool | 672.000 kg/km | |||
4521025U | 95 mm² | blue | Ring | 912.000 kg/km | |||
4521025U100 | 95 mm² | blue | Ring | 912.000 kg/km | |||
4521025U300 | 95 mm² | blue | Ring | 912.000 kg/km | |||
4521025U500 | 95 mm² | blue | Spool | 912.000 kg/km | |||
4521026U | 120 mm² | blue | Ring | 1152.000 kg/km | |||
4521026U100 | 120 mm² | blue | Ring | 1152.000 kg/km | |||
4521026U300 | 120 mm² | blue | Ring | 1152.000 kg/km | |||
4521026U500 | 120 mm² | blue | Spool | 1152.000 kg/km | |||
4521027U | 150 mm² | blue | Ring | 1440.000 kg/km | |||
4521027U100 | 150 mm² | blue | Ring | 1440.000 kg/km | |||
4521027U300 | 150 mm² | blue | Ring | 1440.000 kg/km | |||
4521027U500 | 150 mm² | blue | Spool | 1440.000 kg/km | |||
4521028U | 185 mm² | blue | Ring | 1776.000 kg/km | |||
4521028U100 | 185 mm² | blue | Ring | 1776.000 kg/km | |||
4521028U300 | 185 mm² | blue | Ring | 1776.000 kg/km | |||
4521028U500 | 185 mm² | blue | Spool | 1776.000 kg/km | |||
4521029U | 240 mm² | blue | Ring | 2304.000 kg/km | |||
4521029U100 | 240 mm² | blue | Ring | 2304.000 kg/km | |||
4521029U300 | 240 mm² | blue | Ring | 2304.000 kg/km | |||
4521029U500 | 240 mm² | blue | Spool | 2304.000 kg/km | |||
4521031U | 25 mm² | brown | Ring | 240.000 kg/km | |||
4521031U100 | 25 mm² | brown | Ring | 240.000 kg/km | |||
4521031U300 | 25 mm² | brown | Ring | 240.000 kg/km | |||
4521031U500 | 25 mm² | brown | Spool | 240.000 kg/km | |||
4521032U | 35 mm² | brown | Ring | 336.000 kg/km | |||
4521032U100 | 35 mm² | brown | Ring | 336.000 kg/km | |||
4521032U300 | 35 mm² | brown | Ring | 336.000 kg/km | |||
4521032U500 | 35 mm² | brown | Spool | 336.000 kg/km | |||
4521033U | 50 mm² | brown | Ring | 480.000 kg/km | |||
4521033U100 | 50 mm² | brown | Ring | 480.000 kg/km | |||
4521033U300 | 50 mm² | brown | Ring | 480.000 kg/km | |||
4521033U500 | 50 mm² | brown | Spool | 480.000 kg/km | |||
4521034U | 70 mm² | brown | Ring | 672.000 kg/km | |||
4521034U100 | 70 mm² | brown | Ring | 672.000 kg/km | |||
4521034U300 | 70 mm² | brown | Ring | 672.000 kg/km | |||
4521034U500 | 70 mm² | brown | Spool | 672.000 kg/km | |||
4521035U | 95 mm² | brown | Ring | 912.000 kg/km | |||
4521035U100 | 95 mm² | brown | Ring | 912.000 kg/km | |||
4521035U300 | 95 mm² | brown | Ring | 912.000 kg/km | |||
4521035U500 | 95 mm² | brown | Spool | 912.000 kg/km | |||
4521036U | 120 mm² | brown | Ring | 1152.000 kg/km | |||
4521036U100 | 120 mm² | brown | Ring | 1152.000 kg/km | |||
4521036U300 | 120 mm² | brown | Ring | 1152.000 kg/km | |||
4521036U500 | 120 mm² | brown | Spool | 1152.000 kg/km | |||
4521037U | 150 mm² | brown | Ring | 1440.000 kg/km | |||
4521037U100 | 150 mm² | brown | Ring | 1440.000 kg/km | |||
4521037U300 | 150 mm² | brown | Ring | 1440.000 kg/km | |||
4521037U500 | 150 mm² | brown | Spool | 1440.000 kg/km | |||
4521038U | 185 mm² | brown | Ring | 1776.000 kg/km | |||
4521038U100 | 185 mm² | brown | Ring | 1776.000 kg/km | |||
4521038U300 | 185 mm² | brown | Ring | 1776.000 kg/km | |||
4521038U500 | 185 mm² | brown | Spool | 1776.000 kg/km | |||
4521039U | 240 mm² | brown | Ring | 2304.000 kg/km | |||
4521039U100 | 240 mm² | brown | Ring | 2304.000 kg/km | |||
4521039U300 | 240 mm² | brown | Ring | 2304.000 kg/km | |||
4521039U500 | 240 mm² | brown | Spool | 2304.000 kg/km | |||
4521041U | 25 mm² | red | Ring | 240.000 kg/km | |||
4521041U100 | 25 mm² | red | Ring | 240.000 kg/km | |||
4521041U300 | 25 mm² | red | Ring | 240.000 kg/km | |||
4521041U500 | 25 mm² | red | Spool | 240.000 kg/km | |||
4521042U | 35 mm² | red | Ring | 336.000 kg/km | |||
4521042U100 | 35 mm² | red | Ring | 336.000 kg/km | |||
4521042U300 | 35 mm² | red | Ring | 336.000 kg/km | |||
4521042U500 | 35 mm² | red | Spool | 336.000 kg/km | |||
4521043U | 50 mm² | red | Ring | 480.000 kg/km | |||
4521043U100 | 50 mm² | red | Ring | 480.000 kg/km | |||
4521043U300 | 50 mm² | red | Ring | 480.000 kg/km | |||
4521043U500 | 50 mm² | red | Spool | 480.000 kg/km | |||
4521044U | 70 mm² | red | Ring | 672.000 kg/km | |||
4521044U100 | 70 mm² | red | Ring | 672.000 kg/km | |||
4521044U300 | 70 mm² | red | Ring | 672.000 kg/km | |||
4521044U500 | 70 mm² | red | Spool | 672.000 kg/km | |||
4521045U | 95 mm² | red | Ring | 912.000 kg/km | |||
4521045U100 | 95 mm² | red | Ring | 912.000 kg/km | |||
4521045U300 | 95 mm² | red | Ring | 912.000 kg/km | |||
4521045U500 | 95 mm² | red | Spool | 912.000 kg/km | |||
4521046U | 120 mm² | red | Ring | 1152.000 kg/km | |||
4521046U100 | 120 mm² | red | Ring | 1152.000 kg/km | |||
4521046U300 | 120 mm² | red | Ring | 1152.000 kg/km | |||
4521046U500 | 120 mm² | red | Spool | 1152.000 kg/km | |||
4521047U | 150 mm² | red | Ring | 1440.000 kg/km | |||
4521047U100 | 150 mm² | red | Ring | 1440.000 kg/km | |||
4521047U300 | 150 mm² | red | Ring | 1440.000 kg/km | |||
4521047U500 | 150 mm² | red | Spool | 1440.000 kg/km | |||
4521048U | 185 mm² | red | Ring | 1776.000 kg/km | |||
4521048U100 | 185 mm² | red | Ring | 1776.000 kg/km | |||
4521048U300 | 185 mm² | red | Ring | 1776.000 kg/km | |||
4521048U500 | 185 mm² | red | Spool | 1776.000 kg/km | |||
4521049U | 240 mm² | red | Ring | 2304.000 kg/km | |||
4521049U100 | 240 mm² | red | Ring | 2304.000 kg/km | |||
4521049U300 | 240 mm² | red | Ring | 2304.000 kg/km | |||
4521049U500 | 240 mm² | red | Spool | 2304.000 kg/km | |||
4521051U | 25 mm² | white | Ring | 240.000 kg/km | |||
4521051U100 | 25 mm² | white | Ring | 240.000 kg/km | |||
4521051U300 | 25 mm² | white | Ring | 240.000 kg/km | |||
4521051U500 | 25 mm² | white | Spool | 240.000 kg/km | |||
4521052U | 35 mm² | white | Ring | 336.000 kg/km | |||
4521052U100 | 35 mm² | white | Ring | 336.000 kg/km | |||
4521052U300 | 35 mm² | white | Ring | 336.000 kg/km | |||
4521052U500 | 35 mm² | white | Spool | 336.000 kg/km | |||
4521053U | 50 mm² | white | Ring | 480.000 kg/km | |||
4521053U100 | 50 mm² | white | Ring | 480.000 kg/km | |||
4521053U300 | 50 mm² | white | Ring | 480.000 kg/km | |||
4521053U500 | 50 mm² | white | Spool | 480.000 kg/km | |||
4521054U | 70 mm² | white | Ring | 672.000 kg/km | |||
4521054U100 | 70 mm² | white | Ring | 672.000 kg/km | |||
4521054U300 | 70 mm² | white | Ring | 672.000 kg/km | |||
4521054U500 | 70 mm² | white | Spool | 672.000 kg/km | |||
4521055U | 95 mm² | white | Ring | 912.000 kg/km | |||
4521055U100 | 95 mm² | white | Ring | 912.000 kg/km | |||
4521055U300 | 95 mm² | white | Ring | 912.000 kg/km | |||
4521055U500 | 95 mm² | white | Spool | 912.000 kg/km | |||
4521056U | 120 mm² | white | Ring | 1152.000 kg/km | |||
4521056U100 | 120 mm² | white | Ring | 1152.000 kg/km | |||
4521056U300 | 120 mm² | white | Ring | 1152.000 kg/km | |||
4521056U500 | 120 mm² | white | Spool | 1152.000 kg/km | |||
4521057U | 150 mm² | white | Ring | 1440.000 kg/km | |||
4521057U100 | 150 mm² | white | Ring | 1440.000 kg/km | |||
4521057U300 | 150 mm² | white | Ring | 1440.000 kg/km | |||
4521057U500 | 150 mm² | white | Spool | 1440.000 kg/km | |||
4521058U | 185 mm² | white | Ring | 1776.000 kg/km | |||
4521058U100 | 185 mm² | white | Ring | 1776.000 kg/km | |||
4521058U300 | 185 mm² | white | Ring | 1776.000 kg/km | |||
4521058U500 | 185 mm² | white | Spool | 1776.000 kg/km | |||
4521059U | 240 mm² | white | Ring | 2304.000 kg/km | |||
4521059U100 | 240 mm² | white | Ring | 2304.000 kg/km | |||
4521059U300 | 240 mm² | white | Ring | 2304.000 kg/km | |||
4521059U500 | 240 mm² | white | Spool | 2304.000 kg/km | |||
4521061U | 25 mm² | grey | Ring | 240.000 kg/km | |||
4521061U100 | 25 mm² | grey | Ring | 240.000 kg/km | |||
4521061U300 | 25 mm² | grey | Ring | 240.000 kg/km | |||
4521061U500 | 25 mm² | grey | Spool | 240.000 kg/km | |||
4521062U | 35 mm² | grey | Ring | 336.000 kg/km | |||
4521062U100 | 35 mm² | grey | Ring | 336.000 kg/km | |||
4521062U300 | 35 mm² | grey | Ring | 336.000 kg/km | |||
4521062U500 | 35 mm² | grey | Spool | 336.000 kg/km | |||
4521063U | 50 mm² | grey | Ring | 480.000 kg/km | |||
4521063U100 | 50 mm² | grey | Ring | 480.000 kg/km | |||
4521063U300 | 50 mm² | grey | Ring | 480.000 kg/km | |||
4521063U500 | 50 mm² | grey | Spool | 480.000 kg/km | |||
4521064U | 70 mm² | grey | Ring | 672.000 kg/km | |||
4521064U100 | 70 mm² | grey | Ring | 672.000 kg/km | |||
4521064U300 | 70 mm² | grey | Ring | 672.000 kg/km | |||
4521064U500 | 70 mm² | grey | Spool | 672.000 kg/km | |||
4521065U | 95 mm² | grey | Ring | 912.000 kg/km | |||
4521065U100 | 95 mm² | grey | Ring | 912.000 kg/km | |||
4521065U300 | 95 mm² | grey | Ring | 912.000 kg/km | |||
4521065U500 | 95 mm² | grey | Spool | 912.000 kg/km | |||
4521066U | 120 mm² | grey | Ring | 1152.000 kg/km | |||
4521066U100 | 120 mm² | grey | Ring | 1152.000 kg/km | |||
4521066U300 | 120 mm² | grey | Ring | 1152.000 kg/km | |||
4521066U500 | 120 mm² | grey | Spool | 1152.000 kg/km | |||
4521067U | 150 mm² | grey | Ring | 1440.000 kg/km | |||
4521067U100 | 150 mm² | grey | Ring | 1440.000 kg/km | |||
4521067U300 | 150 mm² | grey | Ring | 1440.000 kg/km | |||
4521067U500 | 150 mm² | grey | Spool | 1440.000 kg/km | |||
4521068U | 185 mm² | grey | Ring | 1776.000 kg/km | |||
4521068U100 | 185 mm² | grey | Ring | 1776.000 kg/km | |||
4521068U300 | 185 mm² | grey | Ring | 1776.000 kg/km | |||
4521068U500 | 185 mm² | grey | Spool | 1776.000 kg/km | |||
4521069U | 240 mm² | grey | Ring | 2304.000 kg/km | |||
4521069U100 | 240 mm² | grey | Ring | 2304.000 kg/km | |||
4521069U300 | 240 mm² | grey | Ring | 2304.000 kg/km | |||
4521069U500 | 240 mm² | grey | Spool | 2304.000 kg/km | |||
4521071U | 25 mm² | violet | Ring | 240.000 kg/km | |||
4521071U100 | 25 mm² | violet | Ring | 240.000 kg/km | |||
4521071U300 | 25 mm² | violet | Ring | 240.000 kg/km | |||
4521071U500 | 25 mm² | violet | Spool | 240.000 kg/km | |||
4521072U | 35 mm² | violet | Ring | 336.000 kg/km | |||
4521072U100 | 35 mm² | violet | Ring | 336.000 kg/km | |||
4521072U300 | 35 mm² | violet | Ring | 336.000 kg/km | |||
4521072U500 | 35 mm² | violet | Spool | 336.000 kg/km | |||
4521073U | 50 mm² | violet | Ring | 480.000 kg/km | |||
4521073U100 | 50 mm² | violet | Ring | 480.000 kg/km | |||
4521073U300 | 50 mm² | violet | Ring | 480.000 kg/km | |||
4521073U500 | 50 mm² | violet | Spool | 480.000 kg/km | |||
4521074U | 70 mm² | violet | Ring | 672.000 kg/km | |||
4521074U100 | 70 mm² | violet | Ring | 672.000 kg/km | |||
4521074U300 | 70 mm² | violet | Ring | 672.000 kg/km | |||
4521074U500 | 70 mm² | violet | Spool | 672.000 kg/km | |||
4521075U | 95 mm² | violet | Ring | 912.000 kg/km | |||
4521075U100 | 95 mm² | violet | Ring | 912.000 kg/km | |||
4521075U300 | 95 mm² | violet | Ring | 912.000 kg/km | |||
4521075U500 | 95 mm² | violet | Spool | 912.000 kg/km | |||
4521076U | 120 mm² | violet | Ring | 1152.000 kg/km | |||
4521076U100 | 120 mm² | violet | Ring | 1152.000 kg/km | |||
4521076U300 | 120 mm² | violet | Ring | 1152.000 kg/km | |||
4521076U500 | 120 mm² | violet | Spool | 1152.000 kg/km | |||
4521077U | 150 mm² | violet | Ring | 1440.000 kg/km | |||
4521077U100 | 150 mm² | violet | Ring | 1440.000 kg/km | |||
4521077U300 | 150 mm² | violet | Ring | 1440.000 kg/km | |||
4521077U500 | 150 mm² | violet | Spool | 1440.000 kg/km | |||
4521078U | 185 mm² | violet | Ring | 1776.000 kg/km | |||
4521078U100 | 185 mm² | violet | Ring | 1776.000 kg/km | |||
4521078U300 | 185 mm² | violet | Ring | 1776.000 kg/km | |||
4521078U500 | 185 mm² | violet | Spool | 1776.000 kg/km | |||
4521079U | 240 mm² | violet | Ring | 2304.000 kg/km | |||
4521079U100 | 240 mm² | violet | Ring | 2304.000 kg/km | |||
4521079U300 | 240 mm² | violet | Ring | 2304.000 kg/km | |||
4521079U500 | 240 mm² | violet | Spool | 2304.000 kg/km | |||
4521081U | 25 mm² | pink | Ring | 240.000 kg/km | |||
4521081U100 | 25 mm² | violet | Ring | 240.000 kg/km | |||
4521081U300 | 25 mm² | violet | Ring | 240.000 kg/km | |||
4521081U500 | 25 mm² | violet | Spool | 240.000 kg/km | |||
4521082U | 35 mm² | pink | Ring | 336.000 kg/km | |||
4521082U100 | 35 mm² | pink | Ring | 336.000 kg/km | |||
4521082U300 | 35 mm² | pink | Ring | 336.000 kg/km | |||
4521082U500 | 35 mm² | pink | Spool | 336.000 kg/km | |||
4521083U | 50 mm² | pink | Ring | 480.000 kg/km | |||
4521083U100 | 50 mm² | pink | Ring | 480.000 kg/km | |||
4521083U300 | 50 mm² | pink | Ring | 480.000 kg/km | |||
4521083U500 | 50 mm² | pink | Spool | 480.000 kg/km | |||
4521084U | 70 mm² | pink | Ring | 672.000 kg/km | |||
4521084U100 | 70 mm² | pink | Ring | 672.000 kg/km | |||
4521084U300 | 70 mm² | pink | Ring | 672.000 kg/km | |||
4521084U500 | 70 mm² | pink | Spool | 672.000 kg/km | |||
4521085U | 95 mm² | pink | Ring | 912.000 kg/km | |||
4521085U100 | 95 mm² | pink | Ring | 912.000 kg/km | |||
4521085U300 | 95 mm² | pink | Ring | 912.000 kg/km | |||
4521085U500 | 95 mm² | pink | Spool | 912.000 kg/km | |||
4521086U | 120 mm² | pink | Ring | 1152.000 kg/km | |||
4521086U100 | 120 mm² | pink | Ring | 1152.000 kg/km | |||
4521086U300 | 120 mm² | pink | Ring | 1152.000 kg/km | |||
4521086U500 | 120 mm² | pink | Spool | 1152.000 kg/km | |||
4521087U | 150 mm² | pink | Ring | 1440.000 kg/km | |||
4521087U100 | 150 mm² | pink | Ring | 1440.000 kg/km | |||
4521087U300 | 150 mm² | pink | Ring | 1440.000 kg/km | |||
4521087U500 | 150 mm² | pink | Spool | 1440.000 kg/km | |||
4521088U | 185 mm² | pink | Ring | 1776.000 kg/km | |||
4521088U100 | 185 mm² | pink | Ring | 1776.000 kg/km | |||
4521088U300 | 185 mm² | pink | Ring | 1776.000 kg/km | |||
4521088U500 | 185 mm² | pink | Spool | 1776.000 kg/km | |||
4521089U | 240 mm² | pink | Ring | 2304.000 kg/km | |||
4521089U100 | 240 mm² | pink | Ring | 2304.000 kg/km | |||
4521089U300 | 240 mm² | pink | Ring | 2304.000 kg/km | |||
4521089U500 | 240 mm² | pink | Spool | 2304.000 kg/km | |||
4521091U | 25 mm² | orange | Ring | 240.000 kg/km | |||
4521091U100 | 25 mm² | orange | Ring | 240.000 kg/km | |||
4521091U300 | 25 mm² | orange | Ring | 240.000 kg/km | |||
4521091U500 | 25 mm² | orange | Spool | 240.000 kg/km | |||
4521092U | 35 mm² | orange | Ring | 336.000 kg/km | |||
4521092U100 | 35 mm² | orange | Ring | 336.000 kg/km | |||
4521092U300 | 35 mm² | orange | Ring | 336.000 kg/km | |||
4521092U500 | 35 mm² | orange | Spool | 336.000 kg/km | |||
4521093U | 50 mm² | orange | Ring | 480.000 kg/km | |||
4521093U100 | 50 mm² | orange | Ring | 480.000 kg/km | |||
4521093U300 | 50 mm² | orange | Ring | 480.000 kg/km | |||
4521093U500 | 50 mm² | orange | Spool | 480.000 kg/km | |||
4521094U | 70 mm² | orange | Ring | 672.000 kg/km | |||
4521094U100 | 70 mm² | orange | Ring | 672.000 kg/km | |||
4521094U300 | 70 mm² | orange | Ring | 672.000 kg/km | |||
4521094U500 | 70 mm² | orange | Spool | 672.000 kg/km | |||
4521095U | 95 mm² | orange | Ring | 912.000 kg/km | |||
4521095U100 | 95 mm² | orange | Ring | 912.000 kg/km | |||
4521095U300 | 95 mm² | orange | Ring | 912.000 kg/km | |||
4521095U500 | 95 mm² | orange | Spool | 912.000 kg/km | |||
4521096U | 120 mm² | orange | Ring | 1152.000 kg/km | |||
4521096U100 | 120 mm² | orange | Ring | 1152.000 kg/km | |||
4521096U300 | 120 mm² | orange | Ring | 1152.000 kg/km | |||
4521096U500 | 120 mm² | orange | Spool | 1152.000 kg/km | |||
4521097U | 150 mm² | orange | Ring | 1440.000 kg/km | |||
4521097U100 | 150 mm² | orange | Ring | 1440.000 kg/km | |||
4521097U300 | 150 mm² | orange | Ring | 1440.000 kg/km | |||
4521097U500 | 150 mm² | orange | Spool | 1440.000 kg/km | |||
4521098U | 185 mm² | orange | Ring | 1776.000 kg/km | |||
4521098U100 | 185 mm² | orange | Ring | 1776.000 kg/km | |||
4521098U300 | 185 mm² | orange | Ring | 1776.000 kg/km | |||
4521098U500 | 185 mm² | orange | Spool | 1776.000 kg/km | |||
4521099U | 240 mm² | orange | Ring | 2304.000 kg/km | |||
4521099U100 | 240 mm² | orange | Ring | 2304.000 kg/km | |||
4521099U300 | 240 mm² | orange | Ring | 2304.000 kg/km | |||
4521099U500 | 240 mm² | orange | Spool | 2304.000 kg/km | |||
4521111U | 25 mm² | yellow | Ring | 240.000 kg/km | |||
4521111U100 | 25 mm² | orange | Ring | 240.000 kg/km | |||
4521111U300 | 25 mm² | orange | Ring | 240.000 kg/km | |||
4521111U500 | 25 mm² | orange | Spool | 240.000 kg/km | |||
4521112U | 35 mm² | yellow | Ring | 336.000 kg/km | |||
4521112U100 | 35 mm² | yellow | Ring | 336.000 kg/km | |||
4521112U300 | 35 mm² | yellow | Ring | 336.000 kg/km | |||
4521112U500 | 35 mm² | yellow | Spool | 336.000 kg/km | |||
4521113U | 50 mm² | yellow | Ring | 480.000 kg/km | |||
4521113U100 | 50 mm² | yellow | Ring | 480.000 kg/km | |||
4521113U300 | 50 mm² | yellow | Ring | 480.000 kg/km | |||
4521113U500 | 50 mm² | yellow | Spool | 480.000 kg/km | |||
4521114U | 70 mm² | yellow | Ring | 672.000 kg/km | |||
4521114U100 | 70 mm² | yellow | Ring | 672.000 kg/km | |||
4521114U300 | 70 mm² | yellow | Ring | 672.000 kg/km | |||
4521114U500 | 70 mm² | yellow | Spool | 672.000 kg/km | |||
4521115U | 95 mm² | yellow | Ring | 912.000 kg/km | |||
4521115U100 | 95 mm² | yellow | Ring | 912.000 kg/km | |||
4521115U300 | 95 mm² | yellow | Ring | 912.000 kg/km | |||
4521115U500 | 95 mm² | yellow | Spool | 912.000 kg/km | |||
4521116U | 120 mm² | yellow | Ring | 1152.000 kg/km | |||
4521116U100 | 120 mm² | yellow | Ring | 1152.000 kg/km | |||
4521116U300 | 120 mm² | yellow | Ring | 1152.000 kg/km | |||
4521116U500 | 120 mm² | yellow | Spool | 1152.000 kg/km | |||
4521117U | 150 mm² | yellow | Ring | 1440.000 kg/km | |||
4521117U100 | 150 mm² | yellow | Ring | 1440.000 kg/km | |||
4521117U300 | 150 mm² | yellow | Ring | 1440.000 kg/km | |||
4521117U500 | 150 mm² | yellow | Spool | 1440.000 kg/km | |||
4521118U | 185 mm² | yellow | Ring | 1776.000 kg/km | |||
4521118U100 | 185 mm² | yellow | Ring | 1776.000 kg/km | |||
4521118U300 | 185 mm² | yellow | Ring | 1776.000 kg/km | |||
4521118U500 | 185 mm² | yellow | Spool | 1776.000 kg/km | |||
4521119U | 240 mm² | yellow | Ring | 2304.000 kg/km | |||
4521119U100 | 240 mm² | yellow | Ring | 2304.000 kg/km | |||
4521119U300 | 240 mm² | yellow | Ring | 2304.000 kg/km | |||
4521119U500 | 240 mm² | yellow | Spool | 2304.000 kg/km | |||
4521121U | 25 mm² | green | Ring | 240.000 kg/km | |||
4521121U100 | 25 mm² | green | Ring | 240.000 kg/km | |||
4521121U300 | 25 mm² | green | Ring | 240.000 kg/km | |||
4521121U500 | 25 mm² | green | Spool | 240.000 kg/km | |||
4521122U | 35 mm² | green | Ring | 336.000 kg/km | |||
4521122U100 | 35 mm² | green | Ring | 336.000 kg/km | |||
4521122U300 | 35 mm² | green | Ring | 336.000 kg/km | |||
4521122U500 | 35 mm² | green | Spool | 336.000 kg/km | |||
4521123U | 50 mm² | green | Ring | 480.000 kg/km | |||
4521123U100 | 50 mm² | green | Ring | 480.000 kg/km | |||
4521123U300 | 50 mm² | green | Ring | 480.000 kg/km | |||
4521123U500 | 50 mm² | green | Spool | 480.000 kg/km | |||
4521124U | 70 mm² | green | Ring | 672.000 kg/km | |||
4521124U100 | 50 mm² | green | Ring | 672.000 kg/km | |||
4521124U300 | 50 mm² | green | Ring | 672.000 kg/km | |||
4521124U500 | 50 mm² | green | Spool | 672.000 kg/km | |||
4521125U | 95 mm² | green | Ring | 912.000 kg/km | |||
4521125U100 | 95 mm² | green | Ring | 912.000 kg/km | |||
4521125U300 | 95 mm² | green | Ring | 912.000 kg/km | |||
4521125U500 | 95 mm² | green | Spool | 912.000 kg/km | |||
4521126U | 120 mm² | green | Ring | 1152.000 kg/km | |||
4521126U100 | 120 mm² | green | Ring | 1152.000 kg/km | |||
4521126U300 | 120 mm² | green | Ring | 1152.000 kg/km | |||
4521126U500 | 120 mm² | green | Spool | 1152.000 kg/km | |||
4521127U | 150 mm² | green | Ring | 1440.000 kg/km | |||
4521127U100 | 150 mm² | green | Ring | 1440.000 kg/km | |||
4521127U300 | 150 mm² | green | Ring | 1440.000 kg/km | |||
4521127U500 | 150 mm² | green | Spool | 1440.000 kg/km | |||
4521128U | 185 mm² | green | Ring | 1776.000 kg/km | |||
4521128U100 | 185 mm² | green | Ring | 1776.000 kg/km | |||
4521128U300 | 185 mm² | green | Ring | 1776.000 kg/km | |||
4521128U500 | 185 mm² | green | Spool | 1776.000 kg/km | |||
4521129U | 240 mm² | green | Ring | 2304.000 kg/km | |||
4521129U100 | 240 mm² | green | Ring | 2304.000 kg/km | |||
4521129U300 | 240 mm² | green | Ring | 2304.000 kg/km | |||
4521129U500 | 240 mm² | green | Spool | 2304.000 kg/km | |||
4521141U | 25 mm² | dark blue | Ring | 240.000 kg/km | |||
4521141U100 | 25 mm² | dark blue | Ring | 240.000 kg/km | |||
4521141U300 | 25 mm² | dark blue | Ring | 240.000 kg/km | |||
4521141U500 | 25 mm² | dark blue | Spool | 240.000 kg/km | |||
4521142U | 35 mm² | dark blue | Ring | 336.000 kg/km | |||
4521142U100 | 35 mm² | dark blue | Ring | 336.000 kg/km | |||
4521142U300 | 35 mm² | dark blue | Ring | 336.000 kg/km | |||
4521142U500 | 35 mm² | dark blue | Spool | 336.000 kg/km | |||
4521143U | 50 mm² | dark blue | Ring | 480.000 kg/km | |||
4521143U100 | 35 mm² | dark blue | Ring | 480.000 kg/km | |||
4521143U300 | 35 mm² | dark blue | Ring | 480.000 kg/km | |||
4521143U500 | 35 mm² | dark blue | Spool | 480.000 kg/km | |||
4521144U | 70 mm² | dark blue | Ring | 672.000 kg/km | |||
4521144U100 | 70 mm² | dark blue | Ring | 672.000 kg/km | |||
4521144U300 | 70 mm² | dark blue | Ring | 672.000 kg/km | |||
4521144U500 | 70 mm² | dark blue | Spool | 672.000 kg/km | |||
4521145U | 95 mm² | dark blue | Ring | 912.000 kg/km | |||
4521145U100 | 95 mm² | dark blue | Ring | 912.000 kg/km | |||
4521145U300 | 95 mm² | dark blue | Ring | 912.000 kg/km | |||
4521145U500 | 95 mm² | dark blue | Spool | 912.000 kg/km | |||
4521146U | 120 mm² | dark blue | Ring | 1152.000 kg/km | |||
4521146U100 | 120 mm² | dark blue | Ring | 1152.000 kg/km | |||
4521146U300 | 120 mm² | dark blue | Ring | 1152.000 kg/km | |||
4521146U500 | 120 mm² | dark blue | Spool | 1152.000 kg/km | |||
4521147U | 150 mm² | dark blue | Ring | 1440.000 kg/km | |||
4521147U100 | 150 mm² | dark blue | Ring | 1440.000 kg/km | |||
4521147U300 | 150 mm² | dark blue | Ring | 1440.000 kg/km | |||
4521147U500 | 150 mm² | dark blue | Spool | 1440.000 kg/km | |||
4521148U | 185 mm² | dark blue | Ring | 1776.000 kg/km | |||
4521148U100 | 185 mm² | dark blue | Ring | 1776.000 kg/km | |||
4521148U300 | 185 mm² | dark blue | Ring | 1776.000 kg/km | |||
4521148U500 | 185 mm² | dark blue | Spool | 1776.000 kg/km | |||
4521149U | 240 mm² | dark blue | Ring | 2304.000 kg/km | |||
4521149U100 | 240 mm² | blue | Ring | 2304.000 kg/km | |||
4521149U300 | 240 mm² | blue | Ring | 2304.000 kg/km | |||
4521149U500 | 240 mm² | blue | Spool | 2304.000 kg/km | |||
4521161U | 25 mm² | ultramarine blue | Ring | 240.000 kg/km | |||
4521161U100 | 25 mm² | ultramarine blue | Ring | 240.000 kg/km | |||
4521161U300 | 25 mm² | ultramarine blue | Ring | 240.000 kg/km | |||
4521161U500 | 25 mm² | ultramarine blue | Spool | 240.000 kg/km | |||
4521162U | 35 mm² | ultramarine blue | Ring | 336.000 kg/km | |||
4521162U100 | 35 mm² | ultramarine blue | Ring | 336.000 kg/km | |||
4521162U300 | 35 mm² | ultramarine blue | Ring | 336.000 kg/km | |||
4521162U500 | 35 mm² | ultramarine blue | Spool | 336.000 kg/km | |||
4521163U | 50 mm² | ultramarine blue | Ring | 480.000 kg/km | |||
4521163U100 | 50 mm² | ultramarine blue | Ring | 480.000 kg/km | |||
4521163U300 | 50 mm² | ultramarine blue | Ring | 480.000 kg/km | |||
4521163U500 | 50 mm² | ultramarine blue | Spool | 480.000 kg/km | |||
4521164U | 70 mm² | ultramarine blue | Ring | 672.000 kg/km | |||
4521164U100 | 70 mm² | ultramarine blue | Ring | 672.000 kg/km | |||
4521164U300 | 70 mm² | ultramarine blue | Ring | 672.000 kg/km | |||
4521164U500 | 70 mm² | ultramarine blue | Spool | 672.000 kg/km | |||
4521165U | 95 mm² | ultramarine blue | Ring | 912.000 kg/km | |||
4521165U100 | 95 mm² | ultramarine blue | Ring | 912.000 kg/km | |||
4521165U300 | 95 mm² | ultramarine blue | Ring | 912.000 kg/km | |||
4521165U500 | 95 mm² | ultramarine blue | Spool | 912.000 kg/km | |||
4521166U | 120 mm² | ultramarine blue | Ring | 1152.000 kg/km | |||
4521166U100 | 120 mm² | ultramarine blue | Ring | 1152.000 kg/km | |||
4521166U300 | 120 mm² | ultramarine blue | Ring | 1152.000 kg/km | |||
4521166U500 | 120 mm² | ultramarine blue | Spool | 1152.000 kg/km | |||
4521167U | 150 mm² | ultramarine blue | Ring | 1440.000 kg/km | |||
4521167U100 | 150 mm² | ultramarine blue | Ring | 1440.000 kg/km | |||
4521167U300 | 150 mm² | ultramarine blue | Ring | 1440.000 kg/km | |||
4521167U500 | 150 mm² | ultramarine blue | Spool | 1440.000 kg/km | |||
4521168U | 185 mm² | ultramarine blue | Ring | 1776.000 kg/km | |||
4521168U100 | 185 mm² | ultramarine blue | Ring | 1776.000 kg/km | |||
4521168U300 | 185 mm² | ultramarine blue | Ring | 1776.000 kg/km | |||
4521168U500 | 185 mm² | ultramarine blue | Spool | 1776.000 kg/km | |||
4521169U | 240 mm² | ultramarine blue | Ring | 2304.000 kg/km | |||
4521169U100 | 240 mm² | ultramarine blue | Ring | 2304.000 kg/km | |||
4521169U300 | 240 mm² | ultramarine blue | Ring | 2304.000 kg/km | |||
4521169U500 | 240 mm² | ultramarine blue | Spool | 2304.000 kg/km | |||
4522001U | 300 mm² | green/yellow | Ring | 2615.000 kg/km | |||
4522001U100 | 300 mm² | ultramarine blue | Ring | 9.600 kg/km | 0.284 kg | ||
4522011U | 300 mm² | black | Ring | 2615.000 kg/km | |||
4522011U100 | 300 mm² | black | Ring | 9.600 kg/km | |||
4522021U | 300 mm² | blue | Ring | 2615.000 kg/km | |||
4522031U | 300 mm² | brown | Ring | 2615.000 kg/km | |||
4522041U | 300 mm² | red | Ring | 2615.000 kg/km | |||
4522051U | 300 mm² | white | Ring | 2615.000 kg/km | |||
4522061U | 300 mm² | grey | Ring | 2615.000 kg/km | |||
4522071U | 300 mm² | violet | Ring | 2615.000 kg/km | |||
4522081U | 300 mm² | pink | Ring | 2615.000 kg/km | |||
4522091U | 300 mm² | orange | Ring | 2615.000 kg/km | |||
4522111U | 300 mm² | yellow | Ring | 2615.000 kg/km | |||
4522121U | 300 mm² | green | Ring | 2615.000 kg/km | |||
4522141U | 300 mm² | dark blue | Ring | 2615.000 kg/km | |||
4522441U100 | 1.5 mm² | white/blue | Ring | 14.400 kg/km |