Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications?
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications. Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
PVC as an extremely versatile material for insulation and sheath
The electrical and mechanical properties as well as the heat and cold resistance of a cable are largely determined by the insulation and sheath materials used.
Polyvinyl chloride (PVC), a thermoplastic, has proven itself for our cables for standard applications. It can be used in a wide range of applications with the aid of additives. We use PVC sheath and insulation compounds that meet both the typical standard requirements and our LAPP factory standards that go beyond these. This means that the cables are optimally equipped for use at a later date.
Our cables for standard applications usually have a grey cable insulation (old DESINA colour code for control cables). Due to their use, black, transparent and occasionally blue, orange or yellow sheaths can also be found.
The cables offer flame retardance and vary from type to type in terms of resistance to mineral oil-based lubricants and other oils. They are suitable for the typical temperature ranges in industrial plants. The majority of the cables in this product group can still be used with occasional flexing even in minus degrees.
PVC is not suitable for your application?
Discover cables for harsh conditions with PU, ROBUST
or rubber cable insulation here.
Discover cables made of halogen-free materials for improved protection in the event of a fire here.
How are cables for standard applications differentiated at LAPP?
What nominal voltage is required for your application?
Within the product group, choose between cables with 300/500 V, 450/750 V or 0.6/1 kV.
What conductor cross-section and number of cores are required?
Different conductor cross-sections and numbers of cores are required depending on the intended use.
Most cables for standard applications are at least two-wire and start at 0.5 mm2. For control cables (core identification is usually by numbers), the number of cores can be 50 or more. The maximum conductor cross-section is often 2.5 mm2, but can be higher depending on the type. Power cables (core identification is typically by colour) can also be found in this product group with four cores with a conductor cross-section of up to 240 mm2.
What temperatures should the cable withstand?
The materials used for the insulation and sheath determine the temperature properties of a cable. For the most part, the cables for standard applications can withstand conductor temperatures of up to +70°C and are quite flexible at low temperatures (-5°C to -30°C). However, not all cables are suitable for outdoor use without additional protection, as the UV radiation could impair the cable’s permanent functionality.
Will the cable be used in an EMC-critical environment?
There are many sources of electromagnetic interference in industrial plants. If equipment is not sufficiently protected against such interference and does not ensure electromagnetic compatibility (EMC), processes cannot run smoothly and without errors. Depending on how high the risk is, you should choose a shielded cable .
Does your cable need certification?
Our product group also includes certified cables that comply with European or North American design standards. For types that are not based on a design standard, you will sometimes find a VDE registration. Many items also have a classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR). Cables with a higher fire class (above Eca) can be found in our "Halogen-free cables" product group:
Standard cables that stand out
Within this product group, we have also produced cables that stand out from the crowd and are a little more special in their properties or applications than the rest of the standard cables.


ÖLFLEX® CLASSIC 110 LT – flexible at low temperatures down to -30°C
Conventional PVC plastic is not actually suitable for low temperatures and quickly becomes brittle and inflexible in the low temperature range of -5°C/-10°C. However, our special product ÖLFLEX® CLASSIC 110 LT is made from a PVC compound that is highly flexible at cold temperatures and can perform its functions even at -30°C.
LT stands for low temperature in the product name.
You may shiver, but not ÖLFLEX® CLASSIC 110 LT!
ÖLFLEX® EB or ÖLFLEX® EB CY for intrinsically safe circuits
A blue cable insulation is often used as a colour code for intrinsically safe cabling in EX areas. This is also the case for the LAPP cable ÖLFLEX® EB or ÖLFLEX® EB CY (shielded) for use in devices, machines and systems with “intrinsically safe” (“i”) ignition protection and for intrinsically safe circuits according to IEC 60079-14 / EN 60079-14 / VDE 0165 (Part 1).
Protect your devices against ignition from explosive mixtures.




ÖLFLEX® CONTROL TM as well as ÖLFLEX® TRAY II with UL listing TC-ER
With ÖLFLEX® CONTROL TM and ÖLFLEX® TRAY II (also available in shielded variants), we offer cables that have been specially developed for the cabling of industrial and machine tools in the USA. The UL Tray Cable (TC) certification for Exposed Run (ER) not only allows open, i.e. unprotected installation on cable trays. Cable sections that "hang down" from the cable tray or "go in" to the device/motor after the cable tray may also be installed without a protective cable conduit. This is a huge advantage, as it not only simplifies installation, but also makes it even cheaper by omitting cable protection systems.
A UL listing that pays off!
View our Accessories below!
-
ÖLFLEX® 100 I SY FR-LSH 5 X 2.5 GY Article No.: 380340505Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® 100 I SY FR-LSH 5 X 4 GY Article No.: 380350505Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® 100 I SY FR-LSH 5 X 6 GY Article No.: 380360505Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® 100 I SY FR-LSH 4 G 35 UVAR GY Article No.: 380364435Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® 100 I SY FR-LSH 5 G 0.75 UVAR GY Article No.: 380310535Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 2 X 0.5 1100 V BK Article No.: 381100209Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 5 G 0.75 1100 V BK Article No.: 381110519Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 5 G 1 1100 V BK Article No.: 381120519Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 5 G 1.5 1100 V BK Article No.: 381130519Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 5 X 1 1100 V BK Article No.: 381120509Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 5 X 1.5 1100 V BK Article No.: 381130509Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 5 X 1.5 1100 V GY Article No.: 381130505Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 2 X 1.5 1100 V BK Article No.: 381130209Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 2 X 1.5 1100 V GY Article No.: 381130205Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 2 X 2.5 1100 V GY Article No.: 381140205Free Delivery within 7 working days from payment receipt
-
ÖLFLEX® CONTROL 110 LC 3 G 0.5 1100 V BK Article No.: 381100319Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 3 G 1 1100 V GY Article No.: 381120315Free Delivery within 7 working days from payment receipt
-
ÖLFLEX® CONTROL 110 LC 3 X 0.5 1100 V BK Article No.: 381100309Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 3 X 1 1100 V BK Article No.: 381120309Free Delivery within 4 weeks from payment receipt
-
ÖLFLEX® CONTROL 110 LC 3 X 0.75 1100 V GY Article No.: 381110305Free Delivery within 7 working days from payment receipt