ÖLFLEX® INFRA FR-LSH 1X6 BK
Single core cable; 1X6; black; Ring; 1,1 kV; PVC; Fixed Installation

Login to see price
Article No.
8220014090
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
CE marked
CE marked

Benefits

  • ISI-marked, flame retardant single core power cable, with 1.1 kV nominal voltage.
  • Reduced risk of flame propagation in case of fire; flame retardant (FR) according to IEC 60332-1 and IS 10810-53.
  • Reduced smoke and formation of corrosive acids, toxic chemicals in event of fire, due to low smoke and halogen (LSH) composition.
  • Higher conductivity due to stranded annealed bare copper wire.
  • FR-LSH PVC type D core insulation with special properties unique to LAPP.
  • Designed in accordance with IS 1554 standard (ISI 694: 2010), and available in standard lengths of 90m, 180m, 270m.

Applications

  • For lighting and power applications in residential and commercial buildings, including hotels, hospitals and IT parks.
  • Suitable for use in building wiring installed on wall surfaces and in concealed conduits, with occasional flexing.
  • Suitable for dry environments with ambient temperatures between -5°C to +70°C.
Show less
Show all

Technical Attributes

General Information

Product type

Single core cable

Weight

73721 kg/km

Copper index

57.600 kg/km

Single core packaging type

Ring

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

3 kV

Current rating according to

IS 3961

Product Design

Cable dimension

1X6

Conductor cross-section (mm2)

6 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Number of cores

1

Nominal outer diameter

4.8 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® INFRA C.S Sq.mm 1100V CM/L No. ISI LOGO IS 694 FR-LSH RoHS CEMETER MARKING

Single core color

black

Single core identification

Single-coloured

Product Characteristics

Application area

Fixed Installation
Flexible

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

28.8 mm

Minimum bending radius, occasionally moved

8 x outer diameter

Minimum bending radius in mm, occasionally flexing

38.4 mm

temperature, fixed installation

-40 °C to 80 °C according to IEC

Temperature, occasionally moved

-15 °C to 70 °C according to IEC

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

VDE certified

No

HAR-certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® INFRA FR-LSH

Article number Conductor cross-section (mm2) Single core color Single core packaging type Copper index Weight
8210002090 0.75 mm² green/yellow Ring 57.600 kg/km 12490 kg/km
8210002180 0.75 mm² green/yellow Ring 57.600 kg/km 12490 kg/km
8210002270 0.75 mm² green/yellow Ring 57.600 kg/km 12490 kg/km
8210003090 1 mm² green/yellow Ring 57.600 kg/km 15343 kg/km
8210003180 1 mm² green/yellow Ring 57.600 kg/km 15343 kg/km
8210003270 1 mm² green/yellow Ring 57.600 kg/km 15343 kg/km
8210011 4.600 kg/km
8210012090 0.75 mm² black Ring 57.600 kg/km 12490 kg/km
8210012180 0.75 mm² black Ring 57.600 kg/km 12490 kg/km
8210012270 0.75 mm² black Ring 57.600 kg/km 12490 kg/km
8210013090 1 mm² black Ring 57.600 kg/km 15343 kg/km
8210013180 1 mm² black Ring 57.600 kg/km 15343 kg/km
8210013270 1 mm² black Ring 57.600 kg/km 15343 kg/km
8210021 4.600 kg/km
8210022090 0.75 mm² blue Ring 57.600 kg/km 12490 kg/km
8210022180 0.75 mm² blue Ring 57.600 kg/km 12490 kg/km
8210022270 0.75 mm² blue Ring 57.600 kg/km 12490 kg/km
8210023090 1 mm² blue Ring 57.600 kg/km 15343 kg/km
8210023180 1 mm² blue Ring 57.600 kg/km 15343 kg/km
8210023270 1 mm² blue Ring 57.600 kg/km 15343 kg/km
8210031 4.600 kg/km
8210032 7.200 kg/km
8210041 4.600 kg/km
8210042090 0.75 mm² red Ring 57.600 kg/km 12490 kg/km
8210042180 0.75 mm² red Ring 57.600 kg/km 12490 kg/km
8210042270 0.75 mm² red Ring 57.600 kg/km 12490 kg/km
8210043090 1 mm² red Ring 57.600 kg/km 15343 kg/km
8210043180 1 mm² red Ring 57.600 kg/km 15343 kg/km
8210043270 1 mm² red Ring 57.600 kg/km 15343 kg/km
8210051 4.600 kg/km
8210052 7.200 kg/km
8210053180 1 mm² white Ring 57.600 kg/km 15343 kg/km
8210062 7.200 kg/km
8210062090 0.75 mm² grey Ring 57.600 kg/km 12490 kg/km
8210062180 0.75 mm² grey Ring 57.600 kg/km 12490 kg/km
8210062270 0.75 mm² grey Ring 57.600 kg/km 12490 kg/km
8210063090 1 mm² grey Ring 57.600 kg/km 15343 kg/km
8210063180 1 mm² grey Ring 57.600 kg/km 15343 kg/km
8210063270 1 mm² grey Ring 57.600 kg/km 15343 kg/km
8210071 4.600 kg/km
8210072 7.200 kg/km
8210082 7.200 kg/km
8210092 7.200 kg/km
8210111 4.600 kg/km
8210112090 0.75 mm² yellow Ring 57.600 kg/km 12490 kg/km
8210112180 0.75 mm² yellow Ring 57.600 kg/km 12490 kg/km
8210112270 0.75 mm² yellow Ring 57.600 kg/km 12490 kg/km
8210113090 1 mm² yellow Ring 57.600 kg/km 15343 kg/km
8210113180 1 mm² yellow Ring 57.600 kg/km 15343 kg/km
8210113270 1 mm² yellow Ring 57.600 kg/km 15343 kg/km
8210122 7.200 kg/km
8210122090 0.75 mm² green Ring 57.600 kg/km 12490 kg/km
8210122180 0.75 mm² green Ring 57.600 kg/km 12490 kg/km
8210122270 0.75 mm² green Ring 57.600 kg/km 12490 kg/km
8210123090 1 mm² green Ring 57.600 kg/km 15343 kg/km
8210123180 1 mm² green Ring 57.600 kg/km 15343 kg/km
8210123270 1 mm² green Ring 57.600 kg/km 15343 kg/km
8210142 7.200 kg/km
8210162 7.200 kg/km
8220001090 1.5 mm² green/yellow Ring 57.600 kg/km 21050 kg/km
8220001180 1.5 mm² green/yellow Ring 57.600 kg/km 21050 kg/km
8220001270 1.5 mm² green/yellow Ring 57.600 kg/km 21050 kg/km
8220002090 2.5 mm² green/yellow Ring 57.600 kg/km 33521 kg/km
8220002180 2.5 mm² green/yellow Ring 57.600 kg/km 33521 kg/km
8220002270 2.5 mm² green/yellow Ring 57.600 kg/km 33521 kg/km
8220003090 4 mm² green/yellow Ring 57.600 kg/km 50037 kg/km
8220003180 4 mm² green/yellow Ring 57.600 kg/km 50037 kg/km
8220003270 4 mm² green/yellow Ring 57.600 kg/km 50037 kg/km
8220004090 6 mm² green/yellow Ring 57.600 kg/km 73721 kg/km
8220004180 6 mm² green/yellow Ring 57.600 kg/km 73721 kg/km
8220004270 6 mm² green/yellow Ring 57.600 kg/km 73721 kg/km
8220011090 1.5 mm² black Ring 57.600 kg/km 21050 kg/km
8220011180 1.5 mm² black Ring 57.600 kg/km 21050 kg/km
8220011270 1.5 mm² black Ring 57.600 kg/km 21050 kg/km
8220012090 2.5 mm² black Ring 57.600 kg/km 33521 kg/km
8220012180 2.5 mm² black Ring 57.600 kg/km 33521 kg/km
8220012270 2.5 mm² black Ring 57.600 kg/km 33521 kg/km
8220013 38.400 kg/km
8220013090 4 mm² black Ring 57.600 kg/km 50037 kg/km
8220013180 4 mm² black Ring 57.600 kg/km 50037 kg/km
8220013270 4 mm² black Ring 57.600 kg/km 50037 kg/km
8220014 57.600 kg/km
8220014090 6 mm² black Ring 57.600 kg/km 73721 kg/km
8220014180 6 mm² black Ring 57.600 kg/km 73721 kg/km
8220014270 6 mm² black Ring 57.600 kg/km 73721 kg/km
8220015180 10 mm² black Ring 57.600 kg/km 122196 kg/km
8220021090 1.5 mm² blue Ring 57.600 kg/km 21050 kg/km
8220021180 1.5 mm² blue Ring 57.600 kg/km 21050 kg/km
8220021270 1.5 mm² blue Ring 57.600 kg/km 21050 kg/km
8220022090 2.5 mm² blue Ring 57.600 kg/km 33521 kg/km
8220022180 2.5 mm² blue Ring 57.600 kg/km 33521 kg/km
8220022270 2.5 mm² blue Ring 57.600 kg/km 33521 kg/km
8220023 38.400 kg/km
8220023090 4 mm² blue Ring 57.600 kg/km 50037 kg/km
8220023180 4 mm² blue Ring 57.600 kg/km 50037 kg/km
8220023270 4 mm² blue Ring 57.600 kg/km 50037 kg/km
8220024 57.600 kg/km
8220024090 6 mm² blue Ring 57.600 kg/km 73721 kg/km
8220024180 6 mm² blue Ring 57.600 kg/km 73721 kg/km
8220024270 6 mm² blue Ring 57.600 kg/km 73721 kg/km
8220025 96.000 kg/km
8220025090 10 mm² blue Ring 57.600 kg/km 122196 kg/km
8220025180 10 mm² blue Ring 57.600 kg/km 122196 kg/km
8220033 38.400 kg/km
8220034 57.600 kg/km
8220035 96.000 kg/km
8220041090 1.5 mm² red Ring 57.600 kg/km 21050 kg/km
8220041180 1.5 mm² red Ring 57.600 kg/km 21050 kg/km
8220041270 1.5 mm² red Ring 57.600 kg/km 21050 kg/km
8220042090 2.5 mm² red Ring 57.600 kg/km 33521 kg/km
8220042180 2.5 mm² red Ring 57.600 kg/km 33521 kg/km
8220042270 2.5 mm² red Ring 57.600 kg/km 33521 kg/km
8220043 38.400 kg/km
8220043090 4 mm² red Ring 57.600 kg/km 50037 kg/km
8220043180 4 mm² red Ring 57.600 kg/km 50037 kg/km
8220043270 4 mm² red Ring 57.600 kg/km 50037 kg/km
8220044090 6 mm² red Ring 57.600 kg/km 73721 kg/km
8220044180 6 mm² red Ring 57.600 kg/km 73721 kg/km
8220044270 6 mm² red Ring 57.600 kg/km 73721 kg/km
8220045 96.000 kg/km
8220045090 10 mm² red Ring 57.600 kg/km 122196 kg/km
8220045180 10 mm² red Ring 57.600 kg/km 122196 kg/km
8220051180 1.5 mm² white Ring 57.600 kg/km 21050 kg/km
8220052 24.000 kg/km
8220052180 2.5 mm² white Ring 57.600 kg/km 33521 kg/km
8220053 38.400 kg/km
8220054 57.600 kg/km
8220055 96.000 kg/km
8220061090 1.5 mm² grey Ring 57.600 kg/km 21050 kg/km
8220061180 1.5 mm² grey Ring 57.600 kg/km 21050 kg/km
8220061270 1.5 mm² grey Ring 57.600 kg/km 21050 kg/km
8220062 24.000 kg/km
8220062090 2.5 mm² grey Ring 57.600 kg/km 33521 kg/km
8220062180 2.5 mm² grey Ring 57.600 kg/km 33521 kg/km
8220062270 2.5 mm² grey Ring 57.600 kg/km 33521 kg/km
8220063 38.400 kg/km
8220063090 4 mm² grey Ring 57.600 kg/km 50037 kg/km
8220063180 4 mm² grey Ring 57.600 kg/km 50037 kg/km
8220063270 4 mm² grey Ring 57.600 kg/km 50037 kg/km
8220064 57.600 kg/km
8220064090 6 mm² grey Ring 57.600 kg/km 73721 kg/km
8220064180 6 mm² grey Ring 57.600 kg/km 73721 kg/km
8220064270 6 mm² grey Ring 57.600 kg/km 73721 kg/km
8220065 96.000 kg/km
8220065180 10 mm² grey Ring 57.600 kg/km 122196 kg/km
8220071180 1.5 mm² violet Ring 57.600 kg/km 21050 kg/km
8220072 24.000 kg/km
8220073 38.400 kg/km
8220074 57.600 kg/km
8220075 96.000 kg/km
8220082 24.000 kg/km
8220083 38.400 kg/km
8220084 57.600 kg/km
8220085 96.000 kg/km
8220091180 1.5 mm² orange Ring 57.600 kg/km 21050 kg/km
8220092 24.000 kg/km
8220093 38.400 kg/km
8220094 57.600 kg/km
8220095 96.000 kg/km
8220111090 1.5 mm² yellow Ring 57.600 kg/km 21050 kg/km
8220111180 1.5 mm² yellow Ring 57.600 kg/km 21050 kg/km
8220111270 1.5 mm² yellow Ring 57.600 kg/km 21050 kg/km
8220112 24.000 kg/km
8220112090 2.5 mm² yellow Ring 57.600 kg/km 33521 kg/km
8220112180 2.5 mm² yellow Ring 57.600 kg/km 33521 kg/km
8220112270 2.5 mm² yellow Ring 57.600 kg/km 33521 kg/km
8220113 38.400 kg/km
8220113090 4 mm² yellow Ring 57.600 kg/km 50037 kg/km
8220113180 4 mm² yellow Ring 57.600 kg/km 50037 kg/km
8220113270 4 mm² yellow Ring 57.600 kg/km 50037 kg/km
8220114 57.600 kg/km
8220114090 6 mm² yellow Ring 57.600 kg/km 73721 kg/km
8220114180 6 mm² yellow Ring 57.600 kg/km 73721 kg/km
8220114270 6 mm² yellow Ring 57.600 kg/km 73721 kg/km
8220115 96.000 kg/km
8220115090 10 mm² yellow Ring 57.600 kg/km 122196 kg/km
8220115180 10 mm² yellow Ring 57.600 kg/km 122196 kg/km
8220121090 1.5 mm² green Ring 57.600 kg/km 21050 kg/km
8220121180 1.5 mm² green Ring 57.600 kg/km 21050 kg/km
8220121270 1.5 mm² green Ring 57.600 kg/km 21050 kg/km
8220122 24.000 kg/km
8220122090 2.5 mm² green Ring 57.600 kg/km 33521 kg/km
8220122180 2.5 mm² green Ring 57.600 kg/km 33521 kg/km
8220122270 2.5 mm² green Ring 57.600 kg/km 33521 kg/km
8220123 38.400 kg/km
8220123090 4 mm² green Ring 57.600 kg/km 50037 kg/km
8220123180 4 mm² green Ring 57.600 kg/km 50037 kg/km
8220123270 4 mm² green Ring 57.600 kg/km 50037 kg/km
8220124 57.600 kg/km
8220124090 6 mm² green Ring 57.600 kg/km 73721 kg/km
8220124180 6 mm² green Ring 57.600 kg/km 73721 kg/km
8220124270 6 mm² green Ring 57.600 kg/km 73721 kg/km
8220125 96.000 kg/km
8220125090 10 mm² green Ring 57.600 kg/km 122196 kg/km
8220125180 10 mm² green Ring 57.600 kg/km 122196 kg/km
8220142 24.000 kg/km
8220143 38.400 kg/km
8220144 57.600 kg/km
8220145 96.000 kg/km
8220162 24.000 kg/km
8220163 38.400 kg/km
8220164 57.600 kg/km
8220165 96.000 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?