ÖLFLEX® INFRA FR-LSH 1X2.5 GNYE
Single core cable; 1X2.5; green/yellow; Ring; 1,1 kV; PVC; Fixed Installation
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1080 | ₹31.28 | ₹33,782.40 |
90 | ₹39.82 | ₹3,583.80 |
540 | ₹36.97 | ₹19,963.80 |
Benefits
- ISI-marked, flame retardant single core power cable, with 1.1 kV nominal voltage.
- Reduced risk of flame propagation in case of fire; flame retardant (FR) according to IEC 60332-1 and IS 10810-53.
- Reduced smoke and formation of corrosive acids, toxic chemicals in event of fire, due to low smoke and halogen (LSH) composition.
- Higher conductivity due to stranded annealed bare copper wire.
- FR-LSH PVC type D core insulation with special properties unique to LAPP.
- Designed in accordance with IS 1554 standard (ISI 694: 2010), and available in standard lengths of 90m, 180m, 270m.
Applications
- For lighting and power applications in residential and commercial buildings, including hotels, hospitals and IT parks.
- Suitable for use in building wiring installed on wall surfaces and in concealed conduits, with occasional flexing.
- Suitable for dry environments with ambient temperatures between -5°C to +70°C.
Technical Attributes
General Information
Product type
Single core cable
Weight
33.521 kg
Single core packaging type
Ring
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
3 kV
Current rating according to
IS 3961
Product Design
Cable dimension
1X2.5
Conductor cross-section (mm2)
2.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Cable marking
LAPP KABEL STUTTGART ÖLFLEX® INFRA
Single core color
green/yellow
Single core identification
Strips, two-coloured
Product Characteristics
Application area
Fixed InstallationFlexible
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius, occasionally moved
8 x outer diameter
Temperature, fixed installation
-40 °C to 80 °C according to IEC
Temperature, occasionally moved
-15 °C to 70 °C according to IEC
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
HAR-certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® INFRA FR-LSH
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Min. outer diameter | Max. outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|---|
8210002090 | 0.75 mm² | green/yellow | Ring | 12.490 kg | |||
8210002180 | 0.75 mm² | green/yellow | Ring | 12.490 kg | |||
8210002270 | 0.75 mm² | green/yellow | Ring | 12.490 kg | |||
8210003090 | 1 mm² | green/yellow | Ring | 15.343 kg | |||
8210003180 | 1 mm² | green/yellow | Ring | 15.343 kg | |||
8210003270 | 1 mm² | green/yellow | Ring | 15.343 kg | |||
8210011 | 4.600 kg/km | ||||||
8210012090 | 0.75 mm² | black | Ring | 12.490 kg | |||
8210012180 | 0.75 mm² | black | Ring | 12.490 kg | |||
8210012270 | 0.75 mm² | black | Ring | 12.490 kg | |||
8210013090 | 1 mm² | black | Ring | 15.343 kg | |||
8210013180 | 1 mm² | black | Ring | 15.343 kg | |||
8210013270 | 1 mm² | black | Ring | 15.343 kg | |||
8210021 | 4.600 kg/km | ||||||
8210022090 | 0.75 mm² | blue | Ring | 12.490 kg | |||
8210022180 | 0.75 mm² | blue | Ring | 12.490 kg | |||
8210022270 | 0.75 mm² | blue | Ring | 12.490 kg | |||
8210023090 | 1 mm² | blue | Ring | 15.343 kg | |||
8210023180 | 1 mm² | blue | Ring | 15.343 kg | |||
8210023270 | 1 mm² | blue | Ring | 15.343 kg | |||
8210031 | 4.600 kg/km | ||||||
8210032 | 7.200 kg/km | ||||||
8210041 | 4.600 kg/km | ||||||
8210042090 | 0.75 mm² | red | Ring | 12.490 kg | |||
8210042180 | 0.75 mm² | red | Ring | 12.490 kg | |||
8210042270 | 0.75 mm² | red | Ring | 12.490 kg | |||
8210043090 | 1 mm² | red | Ring | 15.343 kg | |||
8210043180 | 1 mm² | red | Ring | 15.343 kg | |||
8210043270 | 1 mm² | red | Ring | 15.343 kg | |||
8210051 | 4.600 kg/km | ||||||
8210052 | 7.200 kg/km | ||||||
8210053180 | 1 mm² | white | Ring | 15.343 kg | |||
8210062 | 7.200 kg/km | ||||||
8210062090 | 0.75 mm² | grey | Ring | 12.490 kg | |||
8210062180 | 0.75 mm² | grey | Ring | 12.490 kg | |||
8210062270 | 0.75 mm² | grey | Ring | 12.490 kg | |||
8210063090 | 1 mm² | grey | Ring | 15.343 kg | |||
8210063180 | 1 mm² | grey | Ring | 15.343 kg | |||
8210063270 | 1 mm² | grey | Ring | 15.343 kg | |||
8210071 | 4.600 kg/km | ||||||
8210072 | 7.200 kg/km | ||||||
8210082 | 7.200 kg/km | ||||||
8210092 | 7.200 kg/km | ||||||
8210111 | 4.600 kg/km | ||||||
8210112090 | 0.75 mm² | yellow | Ring | 12.490 kg | |||
8210112180 | 0.75 mm² | yellow | Ring | 12.490 kg | |||
8210112270 | 0.75 mm² | yellow | Ring | 12.490 kg | |||
8210113090 | 1 mm² | yellow | Ring | 15.343 kg | |||
8210113180 | 1 mm² | yellow | Ring | 15.343 kg | |||
8210113270 | 1 mm² | yellow | Ring | 15.343 kg | |||
8210122 | 7.200 kg/km | ||||||
8210122090 | 0.75 mm² | green | Ring | 12.490 kg | |||
8210122180 | 0.75 mm² | green | Ring | 12.490 kg | |||
8210122270 | 0.75 mm² | green | Ring | 12.490 kg | |||
8210123090 | 1 mm² | green | Ring | 15.343 kg | |||
8210123180 | 1 mm² | green | Ring | 15.343 kg | |||
8210123270 | 1 mm² | green | Ring | 15.343 kg | |||
8210142 | 7.200 kg/km | ||||||
8210162 | 7.200 kg/km | ||||||
8220001090 | 1.5 mm² | green/yellow | Ring | 21.050 kg | |||
8220001180 | 1.5 mm² | green/yellow | Ring | 21.050 kg | |||
8220001270 | 1.5 mm² | green/yellow | Ring | 21.050 kg | |||
8220002090 | 2.5 mm² | green/yellow | Ring | 33.521 kg | |||
8220002180 | 2.5 mm² | green/yellow | Ring | 33.521 kg | |||
8220002270 | 2.5 mm² | green/yellow | Ring | 33.521 kg | |||
8220003090 | 4 mm² | green/yellow | Ring | 50.037 kg | |||
8220003180 | 4 mm² | green/yellow | Ring | 50.037 kg | |||
8220003270 | 4 mm² | green/yellow | Ring | 50.037 kg | |||
8220004090 | 6 mm² | green/yellow | Ring | 73.721 kg | |||
8220004180 | 6 mm² | green/yellow | Ring | 73.721 kg | |||
8220004270 | 6 mm² | green/yellow | Ring | 73.721 kg | |||
8220011090 | 1.5 mm² | black | Ring | 21.050 kg | |||
8220011180 | 1.5 mm² | black | Ring | 21.050 kg | |||
8220011270 | 1.5 mm² | black | Ring | 21.050 kg | |||
8220012090 | 2.5 mm² | black | Ring | 33.521 kg | |||
8220012180 | 2.5 mm² | black | Ring | 33.521 kg | |||
8220012270 | 2.5 mm² | black | Ring | 33.521 kg | |||
8220013 | 38.400 kg/km | ||||||
8220013090 | 4 mm² | black | Ring | 50.037 kg | |||
8220013180 | 4 mm² | black | Ring | 50.037 kg | |||
8220013270 | 4 mm² | black | Ring | 50.037 kg | |||
8220014 | 57.600 kg/km | ||||||
8220014090 | 6 mm² | black | Ring | 73.721 kg | |||
8220014180 | 6 mm² | black | Ring | 73.721 kg | |||
8220014270 | 6 mm² | black | Ring | 73.721 kg | |||
8220015180 | 10 mm² | black | Ring | 122.196 kg | |||
8220021090 | 1.5 mm² | blue | Ring | 21.050 kg | |||
8220021180 | 1.5 mm² | blue | Ring | 21.050 kg | |||
8220021270 | 1.5 mm² | blue | Ring | 21.050 kg | |||
8220022090 | 2.5 mm² | blue | Ring | 33.521 kg | |||
8220022180 | 2.5 mm² | blue | Ring | 33.521 kg | |||
8220022270 | 2.5 mm² | blue | Ring | 33.521 kg | |||
8220023 | 38.400 kg/km | ||||||
8220023090 | 4 mm² | blue | Ring | 50.037 kg | |||
8220023180 | 4 mm² | blue | Ring | 50.037 kg | |||
8220023270 | 4 mm² | blue | Ring | 50.037 kg | |||
8220024 | 57.600 kg/km | ||||||
8220024090 | 6 mm² | blue | Ring | 73.721 kg | |||
8220024180 | 6 mm² | blue | Ring | 73.721 kg | |||
8220024270 | 6 mm² | blue | Ring | 73.721 kg | |||
8220025 | 96.000 kg/km | ||||||
8220025090 | 10 mm² | blue | Ring | 122.196 kg | |||
8220025180 | 10 mm² | blue | Ring | 122.196 kg | |||
8220033 | 38.400 kg/km | ||||||
8220034 | 57.600 kg/km | ||||||
8220035 | 96.000 kg/km | ||||||
8220041090 | 1.5 mm² | red | Ring | 21.050 kg | |||
8220041180 | 1.5 mm² | red | Ring | 21.050 kg | |||
8220041270 | 1.5 mm² | red | Ring | 21.050 kg | |||
8220042090 | 2.5 mm² | red | Ring | 33.521 kg | |||
8220042180 | 2.5 mm² | red | Ring | 33.521 kg | |||
8220042270 | 2.5 mm² | red | Ring | 33.521 kg | |||
8220043 | 38.400 kg/km | ||||||
8220043090 | 4 mm² | red | Ring | 50.037 kg | |||
8220043180 | 4 mm² | red | Ring | 50.037 kg | |||
8220043270 | 4 mm² | red | Ring | 50.037 kg | |||
8220044090 | 6 mm² | red | Ring | 73.721 kg | |||
8220044180 | 6 mm² | red | Ring | 73.721 kg | |||
8220044270 | 6 mm² | red | Ring | 73.721 kg | |||
8220045 | 96.000 kg/km | ||||||
8220045090 | 10 mm² | red | Ring | 122.196 kg | |||
8220045180 | 10 mm² | red | Ring | 122.196 kg | |||
8220051180 | 1.5 mm² | white | Ring | 21.050 kg | |||
8220052 | 24.000 kg/km | ||||||
8220052180 | 2.5 mm² | white | Ring | 33.521 kg | |||
8220053 | 38.400 kg/km | ||||||
8220054 | 57.600 kg/km | ||||||
8220055 | 96.000 kg/km | ||||||
8220061090 | 1.5 mm² | grey | Ring | 21.050 kg | |||
8220061180 | 1.5 mm² | grey | Ring | 21.050 kg | |||
8220061270 | 1.5 mm² | grey | Ring | 21.050 kg | |||
8220062 | 24.000 kg/km | ||||||
8220062090 | 2.5 mm² | grey | Ring | 33.521 kg | |||
8220062180 | 2.5 mm² | grey | Ring | 33.521 kg | |||
8220062270 | 2.5 mm² | grey | Ring | 33.521 kg | |||
8220063 | 38.400 kg/km | ||||||
8220063090 | 4 mm² | grey | Ring | 50.037 kg | |||
8220063180 | 4 mm² | grey | Ring | 50.037 kg | |||
8220063270 | 4 mm² | grey | Ring | 50.037 kg | |||
8220064 | 57.600 kg/km | ||||||
8220064090 | 6 mm² | grey | Ring | 73.721 kg | |||
8220064180 | 6 mm² | grey | Ring | 73.721 kg | |||
8220064270 | 6 mm² | grey | Ring | 73.721 kg | |||
8220065 | 96.000 kg/km | ||||||
8220065180 | 10 mm² | grey | Ring | 122.196 kg | |||
8220071180 | 1.5 mm² | violet | Ring | 21.050 kg | |||
8220072 | 24.000 kg/km | ||||||
8220073 | 38.400 kg/km | ||||||
8220074 | 57.600 kg/km | ||||||
8220075 | 96.000 kg/km | ||||||
8220082 | 24.000 kg/km | ||||||
8220083 | 38.400 kg/km | ||||||
8220084 | 57.600 kg/km | ||||||
8220085 | 96.000 kg/km | ||||||
8220091180 | 1.5 mm² | orange | Ring | 21.050 kg | |||
8220092 | 24.000 kg/km | ||||||
8220093 | 38.400 kg/km | ||||||
8220094 | 57.600 kg/km | ||||||
8220095 | 96.000 kg/km | ||||||
8220111090 | 1.5 mm² | yellow | Ring | 21.050 kg | |||
8220111180 | 1.5 mm² | yellow | Ring | 21.050 kg | |||
8220111270 | 1.5 mm² | yellow | Ring | 21.050 kg | |||
8220112 | 24.000 kg/km | ||||||
8220112090 | 2.5 mm² | yellow | Ring | 33.521 kg | |||
8220112180 | 2.5 mm² | yellow | Ring | 33.521 kg | |||
8220112270 | 2.5 mm² | yellow | Ring | 33.521 kg | |||
8220113 | 38.400 kg/km | ||||||
8220113090 | 4 mm² | yellow | Ring | 50.037 kg | |||
8220113180 | 4 mm² | yellow | Ring | 50.037 kg | |||
8220113270 | 4 mm² | yellow | Ring | 50.037 kg | |||
8220114 | 57.600 kg/km | ||||||
8220114090 | 6 mm² | yellow | Ring | 57.600 kg/km | 73.721 kg | ||
8220114180 | 6 mm² | yellow | Ring | 73.721 kg | |||
8220114270 | 6 mm² | yellow | Ring | 73.721 kg | |||
8220115 | 96.000 kg/km | ||||||
8220115090 | 10 mm² | yellow | Ring | 122.196 kg | |||
8220115180 | 10 mm² | yellow | Ring | 122.196 kg | |||
8220121090 | 1.5 mm² | green | Ring | 21.050 kg | |||
8220121180 | 1.5 mm² | green | Ring | 21.050 kg | |||
8220121270 | 1.5 mm² | green | Ring | 21.050 kg | |||
8220122 | 24.000 kg/km | ||||||
8220122090 | 2.5 mm² | green | Ring | 33.521 kg | |||
8220122180 | 2.5 mm² | green | Ring | 33.521 kg | |||
8220122270 | 2.5 mm² | green | Ring | 33.521 kg | |||
8220123 | 38.400 kg/km | ||||||
8220123090 | 4 mm² | green | Ring | 50.037 kg | |||
8220123180 | 4 mm² | green | Ring | 50.037 kg | |||
8220123270 | 4 mm² | green | Ring | 50.037 kg | |||
8220124 | 57.600 kg/km | ||||||
8220124090 | 6 mm² | green | Ring | 73.721 kg | |||
8220124180 | 6 mm² | green | Ring | 73.721 kg | |||
8220124270 | 6 mm² | green | Ring | 73.721 kg | |||
8220125 | 96.000 kg/km | ||||||
8220125090 | 10 mm² | green | Ring | 122.196 kg | |||
8220125180 | 10 mm² | green | Ring | 122.196 kg | |||
8220142 | 24.000 kg/km | ||||||
8220143 | 38.400 kg/km | ||||||
8220144 | 57.600 kg/km | ||||||
8220145 | 96.000 kg/km | ||||||
8220162 | 24.000 kg/km | ||||||
8220163 | 38.400 kg/km | ||||||
8220164 | 57.600 kg/km | ||||||
8220165 | 96.000 kg/km |