ÖLFLEX® INFRA FR-LSH 1X2.5 GY
Single core cable; 1X2.5; grey; Ring; 1,1 kV; PVC; Fixed Installation

₹58.63
BACK ORDER
Article No.
8220062270
(₹58.63/M)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
270 ₹39.82 ₹10,751.40
1620₹36.97₹59,891.40
3240₹31.28₹101,347.20
Minimum order quantity 270 meters. You can order multiples of 270 meters
X


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
flame-retardant
flame-retardant
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • ISI-marked, flame retardant single core power cable, with 1.1 kV nominal voltage.
  • Reduced risk of flame propagation in case of fire; flame retardant (FR) according to IEC 60332-1 and IS 10810-53.
  • Reduced smoke and formation of corrosive acids, toxic chemicals in event of fire, due to low smoke and halogen (LSH) composition.
  • Higher conductivity due to stranded annealed bare copper wire.
  • FR-LSH PVC type D core insulation with special properties unique to LAPP.
  • Designed in accordance with IS 1554 standard (ISI 694: 2010), and available in standard lengths of 90m, 180m, 270m.

Applications

  • For lighting and power applications in residential and commercial buildings, including hotels, hospitals and IT parks.
  • Suitable for use in building wiring installed on wall surfaces and in concealed conduits, with occasional flexing.
  • Suitable for dry environments with ambient temperatures between -5°C to +70°C.
Show less
Show all

Technical Attributes

General Information

Product type

Single core cable

Weight

33.521 kg

Single core packaging type

Ring

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

3 kV

Current rating according to

IS 3961

Product Design

Cable dimension

1X2.5

Conductor cross-section (mm2)

2.5 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Number of cores

1

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® INFRA C.S Sq.mm 1100V CM/L No. ISI LOGO IS 694 FR-LSH RoHS CEMETER MARKING

Single core color

grey

Single core identification

Single-coloured

Product Characteristics

Application area

Fixed Installation
Flexible

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius, occasionally moved

8 x outer diameter

Temperature, fixed installation

-40 °C to 80 °C according to IEC

Temperature, occasionally moved

-15 °C to 70 °C according to IEC

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

VDE certified

No

HAR-certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® INFRA FR-LSH

Article number Conductor cross-section (mm2) Single core color Single core packaging type Min. outer diameter Max. outer diameter Copper index Weight
8210002090 0.75 mm² green/yellow Ring 12.490 kg
8210002180 0.75 mm² green/yellow Ring 12.490 kg
8210002270 0.75 mm² green/yellow Ring 12.490 kg
8210003090 1 mm² green/yellow Ring 15.343 kg
8210003180 1 mm² green/yellow Ring 15.343 kg
8210003270 1 mm² green/yellow Ring 15.343 kg
8210011 4.600 kg/km
8210012090 0.75 mm² black Ring 12.490 kg
8210012180 0.75 mm² black Ring 12.490 kg
8210012270 0.75 mm² black Ring 12.490 kg
8210013090 1 mm² black Ring 15.343 kg
8210013180 1 mm² black Ring 15.343 kg
8210013270 1 mm² black Ring 15.343 kg
8210021 4.600 kg/km
8210022090 0.75 mm² blue Ring 12.490 kg
8210022180 0.75 mm² blue Ring 12.490 kg
8210022270 0.75 mm² blue Ring 12.490 kg
8210023090 1 mm² blue Ring 15.343 kg
8210023180 1 mm² blue Ring 15.343 kg
8210023270 1 mm² blue Ring 15.343 kg
8210031 4.600 kg/km
8210032 7.200 kg/km
8210041 4.600 kg/km
8210042090 0.75 mm² red Ring 12.490 kg
8210042180 0.75 mm² red Ring 12.490 kg
8210042270 0.75 mm² red Ring 12.490 kg
8210043090 1 mm² red Ring 15.343 kg
8210043180 1 mm² red Ring 15.343 kg
8210043270 1 mm² red Ring 15.343 kg
8210051 4.600 kg/km
8210052 7.200 kg/km
8210053180 1 mm² white Ring 15.343 kg
8210062 7.200 kg/km
8210062090 0.75 mm² grey Ring 12.490 kg
8210062180 0.75 mm² grey Ring 12.490 kg
8210062270 0.75 mm² grey Ring 12.490 kg
8210063090 1 mm² grey Ring 15.343 kg
8210063180 1 mm² grey Ring 15.343 kg
8210063270 1 mm² grey Ring 15.343 kg
8210071 4.600 kg/km
8210072 7.200 kg/km
8210082 7.200 kg/km
8210092 7.200 kg/km
8210111 4.600 kg/km
8210112090 0.75 mm² yellow Ring 12.490 kg
8210112180 0.75 mm² yellow Ring 12.490 kg
8210112270 0.75 mm² yellow Ring 12.490 kg
8210113090 1 mm² yellow Ring 15.343 kg
8210113180 1 mm² yellow Ring 15.343 kg
8210113270 1 mm² yellow Ring 15.343 kg
8210122 7.200 kg/km
8210122090 0.75 mm² green Ring 12.490 kg
8210122180 0.75 mm² green Ring 12.490 kg
8210122270 0.75 mm² green Ring 12.490 kg
8210123090 1 mm² green Ring 15.343 kg
8210123180 1 mm² green Ring 15.343 kg
8210123270 1 mm² green Ring 15.343 kg
8210142 7.200 kg/km
8210162 7.200 kg/km
8220001090 1.5 mm² green/yellow Ring 21.050 kg
8220001180 1.5 mm² green/yellow Ring 21.050 kg
8220001270 1.5 mm² green/yellow Ring 21.050 kg
8220002090 2.5 mm² green/yellow Ring 33.521 kg
8220002180 2.5 mm² green/yellow Ring 33.521 kg
8220002270 2.5 mm² green/yellow Ring 33.521 kg
8220003090 4 mm² green/yellow Ring 50.037 kg
8220003180 4 mm² green/yellow Ring 50.037 kg
8220003270 4 mm² green/yellow Ring 50.037 kg
8220004090 6 mm² green/yellow Ring 73.721 kg
8220004180 6 mm² green/yellow Ring 73.721 kg
8220004270 6 mm² green/yellow Ring 73.721 kg
8220011090 1.5 mm² black Ring 21.050 kg
8220011180 1.5 mm² black Ring 21.050 kg
8220011270 1.5 mm² black Ring 21.050 kg
8220012090 2.5 mm² black Ring 33.521 kg
8220012180 2.5 mm² black Ring 33.521 kg
8220012270 2.5 mm² black Ring 33.521 kg
8220013 38.400 kg/km
8220013090 4 mm² black Ring 50.037 kg
8220013180 4 mm² black Ring 50.037 kg
8220013270 4 mm² black Ring 50.037 kg
8220014 57.600 kg/km
8220014090 6 mm² black Ring 73.721 kg
8220014180 6 mm² black Ring 73.721 kg
8220014270 6 mm² black Ring 73.721 kg
8220015180 10 mm² black Ring 122.196 kg
8220021090 1.5 mm² blue Ring 21.050 kg
8220021180 1.5 mm² blue Ring 21.050 kg
8220021270 1.5 mm² blue Ring 21.050 kg
8220022090 2.5 mm² blue Ring 33.521 kg
8220022180 2.5 mm² blue Ring 33.521 kg
8220022270 2.5 mm² blue Ring 33.521 kg
8220023 38.400 kg/km
8220023090 4 mm² blue Ring 50.037 kg
8220023180 4 mm² blue Ring 50.037 kg
8220023270 4 mm² blue Ring 50.037 kg
8220024 57.600 kg/km
8220024090 6 mm² blue Ring 73.721 kg
8220024180 6 mm² blue Ring 73.721 kg
8220024270 6 mm² blue Ring 73.721 kg
8220025 96.000 kg/km
8220025090 10 mm² blue Ring 122.196 kg
8220025180 10 mm² blue Ring 122.196 kg
8220033 38.400 kg/km
8220034 57.600 kg/km
8220035 96.000 kg/km
8220041090 1.5 mm² red Ring 21.050 kg
8220041180 1.5 mm² red Ring 21.050 kg
8220041270 1.5 mm² red Ring 21.050 kg
8220042090 2.5 mm² red Ring 33.521 kg
8220042180 2.5 mm² red Ring 33.521 kg
8220042270 2.5 mm² red Ring 33.521 kg
8220043 38.400 kg/km
8220043090 4 mm² red Ring 50.037 kg
8220043180 4 mm² red Ring 50.037 kg
8220043270 4 mm² red Ring 50.037 kg
8220044090 6 mm² red Ring 73.721 kg
8220044180 6 mm² red Ring 73.721 kg
8220044270 6 mm² red Ring 73.721 kg
8220045 96.000 kg/km
8220045090 10 mm² red Ring 122.196 kg
8220045180 10 mm² red Ring 122.196 kg
8220051180 1.5 mm² white Ring 21.050 kg
8220052 24.000 kg/km
8220052180 2.5 mm² white Ring 33.521 kg
8220053 38.400 kg/km
8220054 57.600 kg/km
8220055 96.000 kg/km
8220061090 1.5 mm² grey Ring 21.050 kg
8220061180 1.5 mm² grey Ring 21.050 kg
8220061270 1.5 mm² grey Ring 21.050 kg
8220062 24.000 kg/km
8220062090 2.5 mm² grey Ring 33.521 kg
8220062180 2.5 mm² grey Ring 33.521 kg
8220062270 2.5 mm² grey Ring 33.521 kg
8220063 38.400 kg/km
8220063090 4 mm² grey Ring 50.037 kg
8220063180 4 mm² grey Ring 50.037 kg
8220063270 4 mm² grey Ring 50.037 kg
8220064 57.600 kg/km
8220064090 6 mm² grey Ring 73.721 kg
8220064180 6 mm² grey Ring 73.721 kg
8220064270 6 mm² grey Ring 73.721 kg
8220065 96.000 kg/km
8220065180 10 mm² grey Ring 122.196 kg
8220071180 1.5 mm² violet Ring 21.050 kg
8220072 24.000 kg/km
8220073 38.400 kg/km
8220074 57.600 kg/km
8220075 96.000 kg/km
8220082 24.000 kg/km
8220083 38.400 kg/km
8220084 57.600 kg/km
8220085 96.000 kg/km
8220091180 1.5 mm² orange Ring 21.050 kg
8220092 24.000 kg/km
8220093 38.400 kg/km
8220094 57.600 kg/km
8220095 96.000 kg/km
8220111090 1.5 mm² yellow Ring 21.050 kg
8220111180 1.5 mm² yellow Ring 21.050 kg
8220111270 1.5 mm² yellow Ring 21.050 kg
8220112 24.000 kg/km
8220112090 2.5 mm² yellow Ring 33.521 kg
8220112180 2.5 mm² yellow Ring 33.521 kg
8220112270 2.5 mm² yellow Ring 33.521 kg
8220113 38.400 kg/km
8220113090 4 mm² yellow Ring 50.037 kg
8220113180 4 mm² yellow Ring 50.037 kg
8220113270 4 mm² yellow Ring 50.037 kg
8220114 57.600 kg/km
8220114090 6 mm² yellow Ring 57.600 kg/km 73.721 kg
8220114180 6 mm² yellow Ring 73.721 kg
8220114270 6 mm² yellow Ring 73.721 kg
8220115 96.000 kg/km
8220115090 10 mm² yellow Ring 122.196 kg
8220115180 10 mm² yellow Ring 122.196 kg
8220121090 1.5 mm² green Ring 21.050 kg
8220121180 1.5 mm² green Ring 21.050 kg
8220121270 1.5 mm² green Ring 21.050 kg
8220122 24.000 kg/km
8220122090 2.5 mm² green Ring 33.521 kg
8220122180 2.5 mm² green Ring 33.521 kg
8220122270 2.5 mm² green Ring 33.521 kg
8220123 38.400 kg/km
8220123090 4 mm² green Ring 50.037 kg
8220123180 4 mm² green Ring 50.037 kg
8220123270 4 mm² green Ring 50.037 kg
8220124 57.600 kg/km
8220124090 6 mm² green Ring 73.721 kg
8220124180 6 mm² green Ring 73.721 kg
8220124270 6 mm² green Ring 73.721 kg
8220125 96.000 kg/km
8220125090 10 mm² green Ring 122.196 kg
8220125180 10 mm² green Ring 122.196 kg
8220142 24.000 kg/km
8220143 38.400 kg/km
8220144 57.600 kg/km
8220145 96.000 kg/km
8220162 24.000 kg/km
8220163 38.400 kg/km
8220164 57.600 kg/km
8220165 96.000 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?