ÖLFLEX® CONTROL 110 CY 4 x 0.5 1100 V GY
Power and control cable; 4X0.5; 1,1 kV; PVC; Core identification: ColoursandNumbers; Shielded; Flexible
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
300 | ₹122.62 | ₹36,786.00 |
600 | ₹107.30 | ₹64,380.00 |
900 | ₹91.97 | ₹82,773.00 |
Benefits
- High electrical performance due to 4 kV test voltage
Applications
- In EMC-sensitive environments
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
102.000 kg
Copper index
55.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
4X0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
4
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
With armouring
No
Nominal outer diameter
10.10 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
colour inner sheath
black
Base material outer sheath
Polyvinylchloride
Base material outer sheath, shortname
PVC
Cable insulation colour
grey
Colour outer sheath RAL code
RAL 7001
Core identification
Colours and Numbers
Product Characteristics
Application area
FlexibleFixed Installation
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, fixed installation
60.6 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
151.5 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CONTROL 110 CY 1100 V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|
383100205 | 2 | No | 0.5 mm² | 9.20 mm | 41.000 kg/km | 76.000 kg |
383100209 | 2 | No | 0.5 mm² | 9.20 mm | 41.000 kg/km | 76.000 kg |
383100305 | 3 | No | 0.5 mm² | 9.60 mm | 45.500 kg/km | 88.000 kg |
383100309 | 3 | No | 0.5 mm² | 9.60 mm | 45.500 kg/km | 88.000 kg |
383100315 | 3 | Yes | 0.5 mm² | 9.60 mm | 45.500 kg/km | 88.000 kg |
383100319 | 3 | Yes | 0.5 mm² | 9.60 mm | 45.500 kg/km | 88.000 kg |
383100405 | 4 | No | 0.5 mm² | 10.10 mm | 55.000 kg/km | 102.000 kg |
383100409 | 4 | No | 0.5 mm² | 10.10 mm | 55.000 kg/km | 102.000 kg |
383100415 | 4 | Yes | 0.5 mm² | 10.10 mm | 55.000 kg/km | 102.000 kg |
383100419 | 4 | Yes | 0.5 mm² | 10.10 mm | 55.000 kg/km | 102.000 kg |
383100505 | 5 | No | 0.5 mm² | 10.70 mm | 66.000 kg/km | 118.000 kg |
383100509 | 5 | No | 0.5 mm² | 10.70 mm | 66.000 kg/km | 118.000 kg |
383100515 | 5 | Yes | 0.5 mm² | 10.70 mm | 66.000 kg/km | 118.000 kg |
383100519 | 5 | Yes | 0.5 mm² | 10.70 mm | 66.000 kg/km | 118.000 kg |
383100605 | 6 | No | 0.5 mm² | 11.4 mm | 69.000 kg/km | 135.000 kg |
383100609 | 6 | No | 0.5 mm² | 10.70 mm | 69.000 kg/km | 135.000 kg |
383100615 | 6 | Yes | 0.5 mm² | 10.70 mm | 69.000 kg/km | 135.000 kg |
383100619 | 6 | Yes | 0.5 mm² | 10.70 mm | 69.000 kg/km | 135.000 kg |
383100705 | 7 | No | 0.5 mm² | 11.4 mm | 80.500 kg/km | 139.000 kg |
383100709 | 7 | No | 0.5 mm² | 11.4 mm | 80.500 kg/km | 139.000 kg |
383100715 | 7 | Yes | 0.5 mm² | 11.4 mm | 80.500 kg/km | 139.000 kg |
383100719 | 7 | Yes | 0.5 mm² | 11.4 mm | 80.500 kg/km | 139.000 kg |
383100805 | 8 | No | 0.5 mm² | 12.4 mm | 92.000 kg/km | 156.000 kg |
383100809 | 8 | No | 0.5 mm² | 12.4 mm | 92.000 kg/km | 156.000 kg |
383100815 | 8 | Yes | 0.5 mm² | 12.4 mm | 92.000 kg/km | 156.000 kg |
383100819 | 8 | Yes | 0.5 mm² | 12.4 mm | 92.000 kg/km | 156.000 kg |
383100905 | 9 | No | 0.5 mm² | 13.2 mm | 103.500 kg/km | 171.000 kg |
383100909 | 8 | No | 0.5 mm² | 13.2 mm | 103.500 kg/km | 171.000 kg |
383100915 | 9 | Yes | 0.5 mm² | 13.2 mm | 103.500 kg/km | 171.000 kg |
383100919 | 10 | Yes | 0.5 mm² | 13.2 mm | 103.500 kg/km | 171.000 kg |
383101005 | 10 | No | 0.5 mm² | 13.2 mm | 115.000 kg/km | 184.000 kg |
383101009 | 10 | No | 0.5 mm² | 13.2 mm | 115.000 kg/km | 184.000 kg |
383101015 | 10 | Yes | 0.5 mm² | 13.2 mm | 115.000 kg/km | 184.000 kg |
383101019 | 10 | Yes | 0.5 mm² | 13.2 mm | 115.000 kg/km | 184.000 kg |
383101105 | 11 | No | 0.5 mm² | 13.6 mm | 126.500 kg/km | 193.000 kg |
383101109 | 11 | No | 0.5 mm² | 13.6 mm | 126.500 kg/km | 193.000 kg |
383101115 | 11 | Yes | 0.5 mm² | 13.6 mm | 126.500 kg/km | 193.000 kg |
383101119 | 11 | Yes | 0.5 mm² | 13.6 mm | 126.500 kg/km | 193.000 kg |
383101205 | 12 | No | 0.5 mm² | 14.2 mm | 138.500 kg/km | 207.000 kg |
383101209 | 12 | No | 0.5 mm² | 14.2 mm | 138.500 kg/km | 207.000 kg |
383101215 | 12 | Yes | 0.5 mm² | 14.2 mm | 138.500 kg/km | 207.000 kg |
383101219 | 12 | Yes | 0.5 mm² | 14.2 mm | 138.500 kg/km | 207.000 kg |
383101305 | 13 | No | 0.5 mm² | 14.7 mm | 150.000 kg/km | 220.000 kg |
383101309 | 13 | No | 0.5 mm² | 14.7 mm | 150.000 kg/km | 220.000 kg |
383101315 | 13 | Yes | 0.5 mm² | 14.7 mm | 150.000 kg/km | 220.000 kg |
383101319 | 13 | Yes | 0.5 mm² | 14.7 mm | 150.000 kg/km | 220.000 kg |
383101405 | 14 | No | 0.5 mm² | 14.7 mm | 161.600 kg/km | 230.000 kg |
383101409 | 14 | No | 0.5 mm² | 14.7 mm | 161.600 kg/km | 230.000 kg |
383101415 | 14 | Yes | 0.5 mm² | 14.7 mm | 161.600 kg/km | 230.000 kg |
383101419 | 14 | Yes | 0.5 mm² | 14.7 mm | 161.600 kg/km | 230.000 kg |
383101505 | 15 | No | 0.5 mm² | 15.3 mm | 173.100 kg/km | 246.000 kg |
383101509 | 15 | No | 0.5 mm² | 15.3 mm | 173.100 kg/km | 246.000 kg |
383101515 | 15 | Yes | 0.5 mm² | 15.3 mm | 173.100 kg/km | 246.000 kg |
383101519 | 15 | Yes | 0.5 mm² | 15.3 mm | 173.100 kg/km | 246.000 kg |
383101605 | 16 | No | 0.5 mm² | 15.3 mm | 184.700 kg/km | 255.000 kg |
383101609 | 16 | No | 0.5 mm² | 15.3 mm | 184.700 kg/km | 255.000 kg |
383101615 | 16 | Yes | 0.5 mm² | 15.3 mm | 184.700 kg/km | 255.000 kg |
383101619 | 16 | Yes | 0.5 mm² | 15.3 mm | 184.700 kg/km | 255.000 kg |
383101705 | 17 | No | 0.5 mm² | 16 mm | 196.200 kg/km | 269.000 kg |
383101709 | 17 | No | 0.5 mm² | 16 mm | 196.200 kg/km | 269.000 kg |
383101715 | 17 | Yes | 0.5 mm² | 16 mm | 196.200 kg/km | 269.000 kg |
383101719 | 17 | Yes | 0.5 mm² | 16 mm | 196.200 kg/km | 269.000 kg |
383101805 | 18 | No | 0.5 mm² | 16 mm | 156.400 kg/km | 281.000 kg |
383101809 | 18 | No | 0.5 mm² | 16 mm | 156.400 kg/km | 281.000 kg |
383101815 | 18 | Yes | 0.5 mm² | 16 mm | 156.400 kg/km | 281.000 kg |
383101819 | 18 | Yes | 0.5 mm² | 16 mm | 156.400 kg/km | 281.000 kg |
383101905 | 19 | No | 0.5 mm² | 16.7 mm | 165.100 kg/km | 285.000 kg |
383101909 | 19 | No | 0.5 mm² | 16.7 mm | 165.100 kg/km | 285.000 kg |
383101915 | 19 | Yes | 0.5 mm² | 16.7 mm | 165.100 kg/km | 285.000 kg |
383101919 | 19 | Yes | 0.5 mm² | 16.7 mm | 165.100 kg/km | 285.000 kg |
383102005 | 20 | No | 0.5 mm² | 16.7 mm | 173.800 kg/km | 300.000 kg |
383102009 | 20 | No | 0.5 mm² | 16.7 mm | 173.800 kg/km | 300.000 kg |
383102015 | 20 | Yes | 0.5 mm² | 16.7 mm | 173.800 kg/km | 300.000 kg |
383102019 | 20 | Yes | 0.5 mm² | 16.7 mm | 173.800 kg/km | |
383102105 | 21 | No | 0.5 mm² | 16.7 mm | 182.500 kg/km | |
383102109 | 21 | No | 0.5 mm² | 16.7 mm | 182.500 kg/km | |
383102115 | 21 | Yes | 0.5 mm² | 16.7 mm | 182.500 kg/km | |
383102119 | 21 | Yes | 0.5 mm² | 16.7 mm | 182.500 kg/km | |
383102205 | 22 | No | 0.5 mm² | 17.5 mm | 191.200 kg/km | |
383102209 | 20 | No | 0.5 mm² | 17.5 mm | 191.200 kg/km | |
383102215 | 22 | Yes | 0.5 mm² | 17.5 mm | 191.200 kg/km | |
383102219 | 22 | Yes | 0.5 mm² | 17.5 mm | 191.200 kg/km | 324.000 kg |
383102305 | 23 | No | 0.5 mm² | 17.5 mm | 199.800 kg/km | 334.000 kg |
383102309 | 23 | No | 0.5 mm² | 17.5 mm | 199.800 kg/km | 334.000 kg |
383102315 | 23 | Yes | 0.5 mm² | 17.5 mm | 199.800 kg/km | 334.000 kg |
383102319 | 23 | Yes | 0.5 mm² | 17.5 mm | 199.800 kg/km | 334.000 kg |
383102405 | 24 | No | 0.5 mm² | 18.2 mm | 208.500 kg/km | 348.000 kg |
383102409 | 20 | No | 0.5 mm² | 18.2 mm | 208.500 kg/km | 348.000 kg |
383102415 | 20 | Yes | 0.5 mm² | 18.2 mm | 208.500 kg/km | 348.000 kg |
383102419 | 24 | Yes | 0.5 mm² | 18.2 mm | 208.500 kg/km | 348.000 kg |
383102505 | 25 | No | 0.5 mm² | 18.2 mm | 250.000 kg/km | 358.000 kg |
383102509 | 25 | No | 0.5 mm² | 18.2 mm | 250.000 kg/km | 358.000 kg |
383102515 | 25 | Yes | 0.5 mm² | 18.2 mm | 250.000 kg/km | 358.000 kg |
383102519 | 25 | Yes | 0.5 mm² | 18.2 mm | 250.000 kg/km | 358.000 kg |
383110205 | 2 | No | 0.75 mm² | 9.60 mm | 46.000 kg/km | 85.000 kg |
383110209 | 2 | No | 0.75 mm² | 9.60 mm | 46.000 kg/km | 85.000 kg |
383110305 | 3 | No | 0.75 mm² | 10 mm | 57.900 kg/km | 100.000 kg |
383110309 | 3 | No | 0.75 mm² | 10 mm | 57.900 kg/km | 100.000 kg |
383110315 | 3 | Yes | 0.75 mm² | 10 mm | 57.900 kg/km | 100.000 kg |
383110319 | 3 | Yes | 0.75 mm² | 10 mm | 57.900 kg/km | 100.000 kg |
383110405 | 4 | No | 0.75 mm² | 10.60 mm | 64.000 kg/km | 118.000 kg |
383110409 | 4 | No | 0.75 mm² | 10.60 mm | 64.000 kg/km | 118.000 kg |
383110415 | 4 | Yes | 0.75 mm² | 10.60 mm | 64.000 kg/km | 118.000 kg |
383110419 | 4 | Yes | 0.75 mm² | 10.60 mm | 64.000 kg/km | 118.000 kg |
383110505 | 5 | No | 0.75 mm² | 11.30 mm | 77.400 kg/km | 137.000 kg |
383110509 | 5 | No | 0.75 mm² | 11.30 mm | 77.400 kg/km | 137.000 kg |
383110515 | 5 | Yes | 0.75 mm² | 11.30 mm | 77.400 kg/km | 137.000 kg |
383110519 | 5 | Yes | 0.75 mm² | 11.30 mm | 77.400 kg/km | 137.000 kg |
383110605 | 6 | No | 0.75 mm² | 12 mm | 92.900 kg/km | 158.000 kg |
383110609 | 6 | No | 0.75 mm² | 12 mm | 92.900 kg/km | 158.000 kg |
383110615 | 6 | Yes | 0.75 mm² | 12 mm | 92.900 kg/km | 158.000 kg |
383110619 | 6 | Yes | 0.75 mm² | 12 mm | 92.900 kg/km | 158.000 kg |
383110705 | 7 | No | 0.75 mm² | 12 mm | 102.000 kg/km | 163.000 kg |
383110709 | 7 | No | 0.75 mm² | 12 mm | 102.000 kg/km | 163.000 kg |
383110715 | 7 | Yes | 0.75 mm² | 12 mm | 102.000 kg/km | 163.000 kg |
383110719 | 7 | Yes | 0.75 mm² | 12 mm | 102.000 kg/km | 163.000 kg |
383110805 | 8 | No | 0.75 mm² | 13.1 mm | 116.600 kg/km | 184.000 kg |
383110809 | 8 | No | 0.75 mm² | 13.1 mm | 116.600 kg/km | 184.000 kg |
383110815 | 8 | Yes | 0.75 mm² | 13.1 mm | 116.600 kg/km | 184.000 kg |
383110819 | 8 | Yes | 0.75 mm² | 13.1 mm | 116.600 kg/km | 184.000 kg |
383110905 | 9 | No | 0.75 mm² | 14.1 mm | 131.100 kg/km | 203.000 kg |
383110909 | 9 | No | 0.75 mm² | 14.1 mm | 131.100 kg/km | 203.000 kg |
383110915 | 9 | Yes | 0.75 mm² | 14.1 mm | 131.100 kg/km | 203.000 kg |
383110919 | 9 | Yes | 0.75 mm² | 14.1 mm | 131.100 kg/km | 203.000 kg |
383111005 | 10 | No | 0.75 mm² | 14.6 mm | 145.700 kg/km | 219.000 kg |
383111009 | 10 | No | 0.75 mm² | 14.6 mm | 145.700 kg/km | 219.000 kg |
383111015 | 10 | Yes | 0.75 mm² | 14.6 mm | 145.700 kg/km | 219.000 kg |
383111019 | 10 | Yes | 0.75 mm² | 14.6 mm | 145.700 kg/km | 219.000 kg |
383111105 | 11 | Yes | 0.75 mm² | 14.6 mm | 160.300 kg/km | 231.000 kg |
383111109 | 11 | Yes | 0.75 mm² | 14.6 mm | 160.300 kg/km | 231.000 kg |
383111115 | 11 | Yes | 0.75 mm² | 14.6 mm | 160.300 kg/km | 231.000 kg |
383111119 | 11 | Yes | 0.75 mm² | 14.6 mm | 160.300 kg/km | 231.000 kg |
383111205 | 12 | No | 0.75 mm² | 15 mm | 177.000 kg/km | 247.000 kg |
383111209 | 12 | No | 0.75 mm² | 15 mm | 177.000 kg/km | 247.000 kg |
383111215 | 12 | Yes | 0.75 mm² | 15 mm | 177.000 kg/km | 247.000 kg |
383111219 | 12 | Yes | 0.75 mm² | 15 mm | 177.000 kg/km | 247.000 kg |
383111305 | 13 | No | 0.75 mm² | 15.6 mm | 191.800 kg/km | 263.000 kg |
383111309 | 13 | No | 0.75 mm² | 15.6 mm | 191.800 kg/km | 263.000 kg |
383111315 | 13 | Yes | 0.75 mm² | 15.6 mm | 191.800 kg/km | 263.000 kg |
383111319 | 13 | Yes | 0.75 mm² | 15.6 mm | 191.800 kg/km | 263.000 kg |
383111405 | 14 | No | 0.75 mm² | 15.6 mm | 206.500 kg/km | 277.000 kg |
383111409 | 14 | No | 0.75 mm² | 15.6 mm | 206.500 kg/km | 277.000 kg |
383111415 | 14 | Yes | 0.75 mm² | 15.6 mm | 206.500 kg/km | 277.000 kg |
383111419 | 14 | Yes | 0.75 mm² | 15.6 mm | 206.500 kg/km | 277.000 kg |
383111505 | 15 | No | 0.75 mm² | 16.3 mm | 221.300 kg/km | 296.000 kg |
383111509 | 15 | No | 0.75 mm² | 16.3 mm | 221.300 kg/km | 296.000 kg |
383111515 | 15 | Yes | 0.75 mm² | 16.3 mm | 221.300 kg/km | 296.000 kg |
383111519 | 15 | Yes | 0.75 mm² | 16.3 mm | 221.300 kg/km | 296.000 kg |
383111605 | 16 | No | 0.75 mm² | 16.3 mm | 236.000 kg/km | 308.000 kg |
383111609 | 16 | No | 0.75 mm² | 16.3 mm | 236.000 kg/km | 308.000 kg |
383111615 | 16 | Yes | 0.75 mm² | 16.3 mm | 236.000 kg/km | 308.000 kg |
383111619 | 16 | Yes | 0.75 mm² | 16.3 mm | 236.000 kg/km | 308.000 kg |
383111705 | 17 | No | 0.75 mm² | 17 mm | 250.800 kg/km | 325.000 kg |
383111709 | 17 | No | 0.75 mm² | 17 mm | 250.800 kg/km | 325.000 kg |
383111715 | 17 | Yes | 0.75 mm² | 17 mm | 250.800 kg/km | 325.000 kg |
383111719 | 17 | Yes | 0.75 mm² | 17 mm | 250.800 kg/km | 325.000 kg |
383111805 | 18 | No | 0.75 mm² | 17 mm | 243.000 kg/km | 341.000 kg |
383111809 | 18 | No | 0.75 mm² | 17 mm | 243.000 kg/km | 341.000 kg |
383111815 | 18 | Yes | 0.75 mm² | 17 mm | 243.000 kg/km | 341.000 kg |
383111819 | 18 | Yes | 0.75 mm² | 17 mm | 243.000 kg/km | 341.000 kg |
383111905 | 19 | No | 0.75 mm² | 17 mm | 256.500 kg/km | 347.000 kg |
383111909 | 19 | No | 0.75 mm² | 17 mm | 256.500 kg/km | 347.000 kg |
383111915 | 19 | Yes | 0.75 mm² | 17 mm | 256.500 kg/km | 347.000 kg |
383111919 | 19 | Yes | 0.75 mm² | 17 mm | 256.500 kg/km | 347.000 kg |
383112005 | 20 | No | 0.75 mm² | 17.8 mm | 270.000 kg/km | 365.000 kg |
383112009 | 20 | No | 0.75 mm² | 17.8 mm | 270.000 kg/km | 365.000 kg |
383112015 | 20 | Yes | 0.75 mm² | 17.8 mm | 270.000 kg/km | 365.000 kg |
383112019 | 20 | Yes | 0.75 mm² | 17.8 mm | 270.000 kg/km | 365.000 kg |
383112105 | 21 | No | 0.75 mm² | 17.8 mm | 283.500 kg/km | 377.000 kg |
383112109 | 21 | No | 0.75 mm² | 17.8 mm | 283.500 kg/km | 377.000 kg |
383112115 | 21 | Yes | 0.75 mm² | 17.8 mm | 283.500 kg/km | 377.000 kg |
383112119 | 21 | Yes | 0.75 mm² | 17.8 mm | 283.500 kg/km | 377.000 kg |
383112205 | 22 | No | 0.75 mm² | 18.6 mm | 297.000 kg/km | 395.000 kg |
383112209 | 22 | No | 0.75 mm² | 18.6 mm | 297.000 kg/km | 395.000 kg |
383112215 | 22 | Yes | 0.75 mm² | 18.6 mm | 297.000 kg/km | 395.000 kg |
383112219 | 22 | Yes | 0.75 mm² | 18.6 mm | 297.000 kg/km | 395.000 kg |
383112305 | 23 | No | 0.75 mm² | 18.6 mm | 310.500 kg/km | 407.000 kg |
383112309 | 23 | No | 0.75 mm² | 18.6 mm | 310.500 kg/km | 407.000 kg |
383112315 | 23 | Yes | 0.75 mm² | 18.6 mm | 310.500 kg/km | 407.000 kg |
383112319 | 23 | Yes | 0.75 mm² | 18.6 mm | 310.500 kg/km | 407.000 kg |
383112405 | 24 | No | 0.75 mm² | 20 mm | 324.000 kg/km | 445.000 kg |
383112409 | 24 | No | 0.75 mm² | 20 mm | 324.000 kg/km | |
383112415 | 24 | Yes | 0.75 mm² | 20 mm | 324.000 kg/km | |
383112419 | 24 | Yes | 0.75 mm² | 20 mm | 324.000 kg/km | |
383112505 | 25 | No | 0.75 mm² | 20 mm | 307.300 kg/km | |
383112509 | 25 | No | 0.75 mm² | 20 mm | 307.300 kg/km | |
383112515 | 25 | Yes | 0.75 mm² | 20 mm | 307.300 kg/km | |
383112519 | 25 | Yes | 0.75 mm² | 20 mm | 307.300 kg/km | |
383120205 | 2 | No | 1 mm² | 10 mm | 56.000 kg/km | |
383120209 | 2 | No | 1 mm² | 10 mm | 56.000 kg/km | 93.000 kg |
383120305 | 3 | No | 1 mm² | 10.40 mm | 65.300 kg/km | 111.000 kg |
383120309 | 3 | No | 1 mm² | 10.40 mm | 65.300 kg/km | 111.000 kg |
383120315 | 3 | Yes | 1 mm² | 10.40 mm | 65.300 kg/km | 111.000 kg |
383120319 | 3 | Yes | 1 mm² | 10.40 mm | 65.300 kg/km | 111.000 kg |
383120405 | 4 | No | 1 mm² | 11.10 mm | 78.100 kg/km | 133.000 kg |
383120409 | 4 | No | 1 mm² | 11.10 mm | 78.100 kg/km | 133.000 kg |
383120415 | 4 | Yes | 1 mm² | 11.10 mm | 78.100 kg/km | 133.000 kg |
383120419 | 4 | Yes | 1 mm² | 11.10 mm | 78.100 kg/km | 133.000 kg |
383120505 | 5 | No | 1 mm² | 11.80 mm | 89.400 kg/km | 156.000 kg |
383120509 | 5 | No | 1 mm² | 11.80 mm | 89.400 kg/km | 156.000 kg |
383120515 | 5 | Yes | 1 mm² | 11.80 mm | 89.400 kg/km | 156.000 kg |
383120519 | 5 | Yes | 1 mm² | 11.80 mm | 89.400 kg/km | 156.000 kg |
383120605 | 6 | No | 1 mm² | 12.6 mm | 107.300 kg/km | 181.000 kg |
383120609 | 6 | No | 1 mm² | 12.6 mm | 107.300 kg/km | 181.000 kg |
383120615 | 6 | Yes | 1 mm² | 12.6 mm | 107.300 kg/km | 181.000 kg |
383120619 | 6 | Yes | 1 mm² | 12.6 mm | 107.300 kg/km | 181.000 kg |
383120705 | 7 | No | 1 mm² | 12.6 mm | 113.300 kg/km | 188.000 kg |
383120709 | 7 | No | 1 mm² | 12.6 mm | 113.300 kg/km | 188.000 kg |
383120715 | 7 | Yes | 1 mm² | 12.6 mm | 113.300 kg/km | 188.000 kg |
383120719 | 7 | Yes | 1 mm² | 12.6 mm | 113.300 kg/km | 188.000 kg |
383120805 | 8 | No | 1 mm² | 13.8 mm | 129.500 kg/km | 212.000 kg |
383120809 | 8 | No | 1 mm² | 13.8 mm | 129.500 kg/km | 212.000 kg |
383120815 | 8 | Yes | 1 mm² | 13.8 mm | 129.500 kg/km | 213.000 kg |
383120819 | 8 | Yes | 1 mm² | 13.8 mm | 129.500 kg/km | 213.000 kg |
383120905 | 9 | No | 1 mm² | 14.9 mm | 145.700 kg/km | 235.000 kg |
383120909 | 9 | No | 1 mm² | 14.9 mm | 145.700 kg/km | 235.000 kg |
383120915 | 9 | Yes | 1 mm² | 14.9 mm | 145.700 kg/km | 235.000 kg |
383120919 | 9 | Yes | 1 mm² | 14.9 mm | 145.700 kg/km | 235.000 kg |
383121005 | 10 | No | 1 mm² | 15.4 mm | 161.900 kg/km | 254.000 kg |
383121009 | 10 | No | 1 mm² | 15.4 mm | 161.900 kg/km | 254.000 kg |
383121015 | 10 | Yes | 1 mm² | 15.4 mm | 161.900 kg/km | 254.000 kg |
383121019 | 10 | Yes | 1 mm² | 15.4 mm | 161.900 kg/km | 254.000 kg |
383121105 | 11 | No | 1 mm² | 15.4 mm | 178.000 kg/km | 269.000 kg |
383121109 | 11 | No | 1 mm² | 15.4 mm | 178.000 kg/km | 269.000 kg |
383121115 | 11 | Yes | 1 mm² | 15.4 mm | 178.000 kg/km | 269.000 kg |
383121119 | 11 | Yes | 1 mm² | 15.4 mm | 178.000 kg/km | 269.000 kg |
383121205 | 12 | No | 1 mm² | 15.8 mm | 188.100 kg/km | 287.000 kg |
383121209 | 12 | No | 1 mm² | 15.8 mm | 188.100 kg/km | 287.000 kg |
383121215 | 12 | Yes | 1 mm² | 15.8 mm | 188.100 kg/km | 287.000 kg |
383121219 | 12 | Yes | 1 mm² | 15.8 mm | 188.100 kg/km | 287.000 kg |
383121305 | 13 | No | 1 mm² | 16.5 mm | 203.800 kg/km | 307.000 kg |
383121309 | 13 | No | 1 mm² | 16.5 mm | 203.800 kg/km | 307.000 kg |
383121315 | 13 | Yes | 1 mm² | 16.5 mm | 203.800 kg/km | 307.000 kg |
383121319 | 13 | Yes | 1 mm² | 16.5 mm | 203.800 kg/km | 307.000 kg |
383121405 | 14 | No | 1 mm² | 16.5 mm | 219.500 kg/km | 323.000 kg |
383121409 | 14 | No | 1 mm² | 16.5 mm | 219.500 kg/km | 323.000 kg |
383121415 | 14 | Yes | 1 mm² | 16.5 mm | 219.500 kg/km | 323.000 kg |
383121419 | 14 | Yes | 1 mm² | 16.5 mm | 219.500 kg/km | 323.000 kg |
383121505 | 15 | No | 1 mm² | 17.2 mm | 235.100 kg/km | 346.000 kg |
383121509 | 15 | No | 1 mm² | 17.2 mm | 235.100 kg/km | 346.000 kg |
383121515 | 15 | Yes | 1 mm² | 17.2 mm | 235.100 kg/km | 346.000 kg |
383121519 | 15 | Yes | 1 mm² | 17.2 mm | 235.100 kg/km | 346.000 kg |
383121605 | 16 | No | 1 mm² | 17.2 mm | 216.000 kg/km | 361.000 kg |
383121609 | 16 | No | 1 mm² | 17.2 mm | 216.000 kg/km | 361.000 kg |
383121615 | 16 | Yes | 1 mm² | 17.2 mm | 216.000 kg/km | 361.000 kg |
383121619 | 16 | Yes | 1 mm² | 17.2 mm | 216.000 kg/km | 361.000 kg |
383121705 | 17 | No | 1 mm² | 18 mm | 229.500 kg/km | 382.000 kg |
383121709 | 17 | No | 1 mm² | 18 mm | 229.500 kg/km | 382.000 kg |
383121715 | 17 | Yes | 1 mm² | 18 mm | 229.500 kg/km | 382.000 kg |
383121719 | 17 | Yes | 1 mm² | 18 mm | 229.500 kg/km | 382.000 kg |
383121805 | 18 | No | 1 mm² | 18 mm | 286.000 kg/km | 400.000 kg |
383121809 | 18 | No | 1 mm² | 18 mm | 286.000 kg/km | 400.000 kg |
383121815 | 18 | Yes | 1 mm² | 18 mm | 286.000 kg/km | 400.000 kg |
383121819 | 18 | Yes | 1 mm² | 18 mm | 286.000 kg/km | 400.000 kg |
383121905 | 19 | No | 1 mm² | 18 mm | 301.900 kg/km | 408.000 kg |
383121909 | 19 | No | 1 mm² | 18 mm | 301.900 kg/km | 408.000 kg |
383121915 | 19 | Yes | 1 mm² | 18 mm | 301.900 kg/km | 408.000 kg |
383121919 | 19 | Yes | 1 mm² | 18 mm | 301.900 kg/km | 408.000 kg |
383122005 | 20 | No | 1 mm² | 19.1 mm | 317.800 kg/km | 431.000 kg |
383122009 | 20 | No | 1 mm² | 19.1 mm | 317.800 kg/km | 431.000 kg |
383122015 | 20 | Yes | 1 mm² | 19.1 mm | 317.800 kg/km | 431.000 kg |
383122019 | 20 | Yes | 1 mm² | 19.1 mm | 317.800 kg/km | 431.000 kg |
383122105 | 21 | No | 1 mm² | 19.1 mm | 333.700 kg/km | 446.000 kg |
383122109 | 21 | No | 1 mm² | 19.1 mm | 333.700 kg/km | 446.000 kg |
383122115 | 21 | Yes | 1 mm² | 19.1 mm | 333.700 kg/km | 446.000 kg |
383122119 | 21 | Yes | 1 mm² | 19.1 mm | 333.700 kg/km | 446.000 kg |
383122205 | 22 | No | 1 mm² | 20.3 mm | 349.600 kg/km | 486.000 kg |
383122209 | 22 | No | 1 mm² | 20.3 mm | 349.600 kg/km | 486.000 kg |
383122215 | 22 | Yes | 1 mm² | 20.3 mm | 349.600 kg/km | 486.000 kg |
383122219 | 22 | Yes | 1 mm² | 20.3 mm | 349.600 kg/km | 486.000 kg |
383122305 | 23 | No | 1 mm² | 20.3 mm | 365.400 kg/km | 501.000 kg |
383122309 | 23 | No | 1 mm² | 20.3 mm | 365.400 kg/km | 501.000 kg |
383122315 | 23 | Yes | 1 mm² | 20.3 mm | 365.400 kg/km | 501.000 kg |
383122319 | 23 | Yes | 1 mm² | 20.3 mm | 365.400 kg/km | 501.000 kg |
383122405 | 24 | No | 1 mm² | 21.2 mm | 381.300 kg/km | 523.000 kg |
383122409 | 24 | No | 1 mm² | 21.2 mm | 381.300 kg/km | 523.000 kg |
383122415 | 24 | Yes | 1 mm² | 21.2 mm | 381.300 kg/km | 523.000 kg |
383122419 | 24 | Yes | 1 mm² | 21.2 mm | 381.300 kg/km | 523.000 kg |
383122505 | 25 | No | 1 mm² | 21.2 mm | 388.500 kg/km | 538.000 kg |
383122509 | 25 | No | 1 mm² | 21.2 mm | 388.500 kg/km | 538.000 kg |
383122515 | 25 | Yes | 1 mm² | 21.2 mm | 388.500 kg/km | 538.000 kg |
383122519 | 25 | Yes | 1 mm² | 21.2 mm | 388.500 kg/km | 538.000 kg |
383130205 | 2 | No | 1 mm² | 10.4 mm | 65.000 kg/km | 106.000 kg |
383130209 | 2 | No | 1 mm² | 10.4 mm | 65.000 kg/km | 106.000 kg |
383130305 | 3 | No | 1 mm² | 10.8 mm | 83.000 kg/km | 129.000 kg |
383130309 | 3 | No | 1 mm² | 10.8 mm | 83.000 kg/km | 129.000 kg |
383130315 | 3 | Yes | 1 mm² | 10.8 mm | 83.000 kg/km | 129.000 kg |
383130319 | 3 | Yes | 1 mm² | 10.8 mm | 83.000 kg/km | 129.000 kg |
383130405 | 4 | No | 1 mm² | 11.6 mm | 100.000 kg/km | 156.000 kg |
383130409 | 4 | No | 1 mm² | 11.6 mm | 100.000 kg/km | 156.000 kg |
383130415 | 4 | No | 1 mm² | 11.6 mm | 100.000 kg/km | 156.000 kg |
383130419 | 4 | No | 1 mm² | 11.6 mm | 100.000 kg/km | 156.000 kg |
383130505 | 5 | No | 1 mm² | 12.4 mm | 125.000 kg/km | 184.000 kg |
383130509 | 5 | No | 1 mm² | 12.4 mm | 125.000 kg/km | 184.000 kg |
383130515 | 5 | No | 1 mm² | 12.4 mm | 125.000 kg/km | 184.000 kg |
383130519 | 5 | No | 1 mm² | 12.4 mm | 125.000 kg/km | 184.000 kg |
383130605 | 4 | No | 1 mm² | 13.2 mm | 150.000 kg/km | 215.000 kg |
383130609 | 6 | No | 1 mm² | 13.2 mm | 150.000 kg/km | 215.000 kg |
383130615 | 6 | Yes | 1 mm² | 13.2 mm | 150.000 kg/km | 215.000 kg |
383130619 | 6 | Yes | 1 mm² | 13.2 mm | 150.000 kg/km | 215.000 kg |
383130705 | 7 | No | 1 mm² | 13.2 mm | 149.000 kg/km | 225.000 kg |
383130709 | 7 | No | 1 mm² | 13.2 mm | 149.000 kg/km | 225.000 kg |
383130715 | 7 | Yes | 1 mm² | 13.2 mm | 149.000 kg/km | 225.000 kg |
383130719 | 7 | Yes | 1 mm² | 13.2 mm | 149.000 kg/km | 225.000 kg |
383130805 | 8 | No | 1 mm² | 14.7 mm | 170.300 kg/km | 256.000 kg |
383130809 | 8 | No | 1 mm² | 14.7 mm | 170.300 kg/km | 256.000 kg |
383130815 | 8 | Yes | 1 mm² | 14.7 mm | 170.300 kg/km | 256.000 kg |
383130819 | 8 | Yes | 1 mm² | 14.7 mm | 170.300 kg/km | 256.000 kg |
383130905 | 9 | No | 1 mm² | 14.7 mm | 191.600 kg/km | 283.000 kg |
383130909 | 9 | No | 1 mm² | 15.6 mm | 191.600 kg/km | 283.000 kg |
383130915 | 9 | Yes | 1 mm² | 15.6 mm | 191.600 kg/km | 283.000 kg |
383130919 | 9 | Yes | 1 mm² | 15.6 mm | 191.600 kg/km | 283.000 kg |
383131005 | 10 | No | 1 mm² | 15.6 mm | 212.900 kg/km | 307.000 kg |
383131009 | 10 | No | 1 mm² | 16.2 mm | 212.900 kg/km | 307.000 kg |
383131015 | 10 | Yes | 1 mm² | 16.2 mm | 212.900 kg/km | 307.000 kg |
383131019 | 10 | Yes | 1 mm² | 16.2 mm | 212.900 kg/km | 307.000 kg |
383131105 | 11 | No | 1 mm² | 16.2 mm | 234.100 kg/km | 326.000 kg |
383131109 | 11 | No | 1 mm² | 16.2 mm | 234.100 kg/km | 326.000 kg |
383131115 | 11 | Yes | 1 mm² | 16.2 mm | 234.100 kg/km | 326.000 kg |
383131119 | 11 | Yes | 1 mm² | 16.2 mm | 234.100 kg/km | 326.000 kg |
383131205 | 12 | No | 1 mm² | 16.6 mm | 280.000 kg/km | 349.000 kg |
383131209 | 12 | No | 1 mm² | 16.6 mm | 280.000 kg/km | 349.000 kg |
383131215 | 12 | Yes | 1 mm² | 16.6 mm | 280.000 kg/km | 349.000 kg |
383131219 | 12 | Yes | 1 mm² | 16.6 mm | 280.000 kg/km | 349.000 kg |
383131305 | 13 | No | 1 mm² | 17.3 mm | 303.300 kg/km | 374.000 kg |
383131309 | 13 | No | 1 mm² | 17.3 mm | 303.300 kg/km | 374.000 kg |
383131315 | 13 | Yes | 1 mm² | 17.3 mm | 303.300 kg/km | 374.000 kg |
383131319 | 13 | Yes | 1 mm² | 17.3 mm | 303.300 kg/km | 374.000 kg |
383131405 | 14 | No | 1 mm² | 17.3 mm | 326.700 kg/km | 395.000 kg |
383131409 | 14 | No | 1 mm² | 17.3 mm | 326.700 kg/km | 395.000 kg |
383131415 | 14 | Yes | 1 mm² | 17.3 mm | 326.700 kg/km | 395.000 kg |
383131419 | 14 | Yes | 1 mm² | 17.3 mm | 326.700 kg/km | 395.000 kg |
383131505 | 15 | No | 1 mm² | 18.2 mm | 350.000 kg/km | 425.000 kg |
383131509 | 15 | No | 1 mm² | 18.2 mm | 350.000 kg/km | 425.000 kg |
383131515 | 15 | Yes | 1 mm² | 18.2 mm | 350.000 kg/km | 425.000 kg |
383131519 | 15 | Yes | 1 mm² | 18.2 mm | 350.000 kg/km | 425.000 kg |
383131605 | 16 | No | 1 mm² | 18.2 mm | 373.300 kg/km | 444.000 kg |
383131609 | 16 | No | 1 mm² | 18.2 mm | 373.300 kg/km | 444.000 kg |
383131615 | 16 | Yes | 1 mm² | 18.2 mm | 373.300 kg/km | 444.000 kg |
383131619 | 16 | Yes | 1 mm² | 18.2 mm | 373.300 kg/km | 444.000 kg |
383131705 | 17 | No | 1 mm² | 19.6 mm | 396.700 kg/km | 490.000 kg |
383131709 | 17 | No | 1 mm² | 19.6 mm | 396.700 kg/km | 490.000 kg |
383131715 | 17 | Yes | 1 mm² | 19.6 mm | 396.700 kg/km | 490.000 kg |
383131719 | 17 | Yes | 1 mm² | 19.6 mm | 396.700 kg/km | 490.000 kg |
383131805 | 18 | No | 1 mm² | 19.6 mm | 389.000 kg/km | 514.000 kg |
383131809 | 18 | No | 1 mm² | 19.6 mm | 389.000 kg/km | 514.000 kg |
383131815 | 18 | Yes | 1 mm² | 19.6 mm | 389.000 kg/km | 514.000 kg |
383131819 | 18 | Yes | 1 mm² | 19.6 mm | 389.000 kg/km | 514.000 kg |
383131905 | 19 | No | 1 mm² | 19.6 mm | 410.600 kg/km | 525.000 kg |
383131909 | 19 | No | 1 mm² | 19.6 mm | 410.600 kg/km | 525.000 kg |
383131915 | 19 | Yes | 1 mm² | 19.6 mm | 410.600 kg/km | 525.000 kg |
383131919 | 19 | Yes | 1 mm² | 19.6 mm | 410.600 kg/km | 525.000 kg |
383132005 | 20 | No | 1 mm² | 20.5 mm | 432.200 kg/km | 552.000 kg |
383132009 | 20 | No | 1 mm² | 20.5 mm | 432.200 kg/km | 552.000 kg |
383132015 | 20 | Yes | 1 mm² | 20.5 mm | 432.200 kg/km | 552.000 kg |
383132019 | 20 | Yes | 1 mm² | 20.5 mm | 432.200 kg/km | 552.000 kg |
383132105 | 21 | No | 1 mm² | 20.5 mm | 453.800 kg/km | 572.000 kg |
383132109 | 21 | No | 1 mm² | 20.5 mm | 453.800 kg/km | 572.000 kg |
383132115 | 21 | Yes | 1 mm² | 20.5 mm | 453.800 kg/km | 572.000 kg |
383132119 | 21 | Yes | 1 mm² | 20.5 mm | 453.800 kg/km | 572.000 kg |
383132205 | 22 | No | 1 mm² | 21.5 mm | 475.400 kg/km | 600.000 kg |
383132209 | 22 | No | 1 mm² | 21.5 mm | 475.400 kg/km | 600.000 kg |
383132215 | 22 | No | 1 mm² | 21.5 mm | 475.400 kg/km | 600.000 kg |
383132219 | 22 | No | 1 mm² | 21.5 mm | 475.400 kg/km | 600.000 kg |
383132305 | 23 | No | 1 mm² | 21.5 mm | 497.100 kg/km | 619.000 kg |
383132309 | 23 | No | 1 mm² | 21.5 mm | 497.100 kg/km | 619.000 kg |
383132315 | 23 | No | 1 mm² | 21.5 mm | 497.100 kg/km | 619.000 kg |
383132319 | 23 | No | 1 mm² | 21.5 mm | 497.100 kg/km | 619.000 kg |
383132405 | 24 | No | 1 mm² | 22.4 mm | 518.700 kg/km | 647.000 kg |
383132409 | 24 | No | 1 mm² | 22.4 mm | 518.700 kg/km | 647.000 kg |
383132415 | 24 | Yes | 1 mm² | 22.4 mm | 518.700 kg/km | 647.000 kg |
383132419 | 24 | Yes | 1 mm² | 22.4 mm | 518.700 kg/km | 647.000 kg |
383132505 | 25 | No | 1 mm² | 22.4 mm | 535.000 kg/km | 666.000 kg |
383132509 | 25 | No | 1 mm² | 22.4 mm | 535.000 kg/km | 666.000 kg |
383132515 | 25 | Yes | 1 mm² | 22.4 mm | 535.000 kg/km | 666.000 kg |
383132519 | 25 | Yes | 1 mm² | 22.4 mm | 535.000 kg/km | 666.000 kg |
383140205 | 2 | No | 1 mm² | 11.8 mm | 112.000 kg/km | 140.000 kg |
383140209 | 2 | No | 1 mm² | 11.8 mm | 112.000 kg/km | 140.000 kg |
383140305 | 3 | No | 1 mm² | 12.4 mm | 146.000 kg/km | 176.000 kg |
383140309 | 3 | No | 1 mm² | 12.4 mm | 146.000 kg/km | 176.000 kg |
383140315 | 3 | No | 1 mm² | 12.4 mm | 146.000 kg/km | 176.000 kg |
383140319 | 3 | No | 1 mm² | 12.4 mm | 146.000 kg/km | 176.000 kg |
383140405 | 4 | No | 1 mm² | 13.3 mm | 167.000 kg/km | 217.000 kg |
383140409 | 4 | No | 1 mm² | 13.3 mm | 167.000 kg/km | 217.000 kg |
383140415 | 4 | No | 1 mm² | 13.3 mm | 167.000 kg/km | 217.000 kg |
383140419 | 4 | No | 1 mm² | 13.3 mm | 167.000 kg/km | 217.000 kg |
383140505 | 5 | No | 1 mm² | 14.5 mm | 200.000 kg/km | 262.000 kg |
383140509 | 5 | No | 1 mm² | 14.5 mm | 200.000 kg/km | 262.000 kg |
383140515 | 5 | Yes | 2.5 mm² | 14.5 mm | 200.000 kg/km | 262.000 kg |
383140519 | 5 | Yes | 2.5 mm² | 14.5 mm | 200.000 kg/km | 262.000 kg |
383140605 | 6 | No | 2.5 mm² | 15.5 mm | 240.000 kg/km | 308.000 kg |
383140609 | 6 | No | 2.5 mm² | 15.5 mm | 240.000 kg/km | 308.000 kg |
383140615 | 6 | Yes | 2.5 mm² | 15.5 mm | 240.000 kg/km | 308.000 kg |
383140619 | 6 | Yes | 2.5 mm² | 15.5 mm | 240.000 kg/km | 308.000 kg |
383140705 | 7 | No | 2.5 mm² | 15.5 mm | 288.000 kg/km | 325.000 kg |
383140709 | 7 | No | 2.5 mm² | 15.5 mm | 288.000 kg/km | 325.000 kg |
383140715 | 7 | Yes | 2.5 mm² | 15.5 mm | 288.000 kg/km | 325.000 kg |
383140719 | 7 | Yes | 2.5 mm² | 15.5 mm | 288.000 kg/km | 325.000 kg |
383140805 | 8 | No | 2.5 mm² | 17.1 mm | 329.100 kg/km | 369.000 kg |
383140809 | 8 | No | 2.5 mm² | 17.1 mm | 329.100 kg/km | 369.000 kg |
383140815 | 8 | Yes | 2.5 mm² | 17.1 mm | 329.100 kg/km | 369.000 kg |
383140819 | 8 | Yes | 2.5 mm² | 17.1 mm | 329.100 kg/km | 369.000 kg |
383140905 | 9 | No | 2.5 mm² | 18.3 mm | 370.300 kg/km | 409.000 kg |
383140909 | 9 | No | 2.5 mm² | 18.3 mm | 370.300 kg/km | 409.000 kg |
383140915 | 9 | Yes | 2.5 mm² | 18.3 mm | 370.300 kg/km | 409.000 kg |
383140919 | 9 | Yes | 2.5 mm² | 18.3 mm | 370.300 kg/km | 409.000 kg |
383141005 | 10 | No | 2.5 mm² | 19.2 mm | 411.400 kg/km | 447.000 kg |
383141009 | 10 | No | 2.5 mm² | 19.2 mm | 411.400 kg/km | 447.000 kg |
383141015 | 10 | Yes | 2.5 mm² | 19.2 mm | 411.400 kg/km | 447.000 kg |
383141019 | 10 | Yes | 2.5 mm² | 19.2 mm | 411.400 kg/km | 447.000 kg |
383141105 | 11 | No | 2.5 mm² | 19.2 mm | 452.600 kg/km | 479.000 kg |
383141109 | 11 | No | 2.5 mm² | 19.2 mm | 452.600 kg/km | 479.000 kg |
383141115 | 11 | Yes | 2.5 mm² | 19.2 mm | 452.600 kg/km | 479.000 kg |
383141119 | 11 | Yes | 2.5 mm² | 19.2 mm | 452.600 kg/km | 479.000 kg |
383141205 | 12 | No | 2.5 mm² | 20.2 mm | 477.300 kg/km | 534.000 kg |
383141209 | 12 | No | 2.5 mm² | 20.2 mm | 477.300 kg/km | 534.000 kg |
383141215 | 12 | Yes | 2.5 mm² | 20.2 mm | 477.300 kg/km | 534.000 kg |
383141219 | 12 | Yes | 2.5 mm² | 20.2 mm | 477.300 kg/km | 534.000 kg |
383141305 | 13 | No | 2.5 mm² | 21 mm | 517.100 kg/km | 572.000 kg |
383141309 | 13 | No | 2.5 mm² | 21 mm | 517.100 kg/km | 572.000 kg |
383141315 | 13 | Yes | 2.5 mm² | 21 mm | 517.100 kg/km | 572.000 kg |
383141319 | 13 | Yes | 2.5 mm² | 21 mm | 517.100 kg/km | 572.000 kg |
383141405 | 14 | No | 2.5 mm² | 21 mm | 556.900 kg/km | 606.000 kg |
383141409 | 14 | No | 2.5 mm² | 21 mm | 556.900 kg/km | 606.000 kg |
383141415 | 14 | Yes | 2.5 mm² | 21 mm | 556.900 kg/km | 606.000 kg |
383141419 | 14 | Yes | 2.5 mm² | 21 mm | 556.900 kg/km | 606.000 kg |
383141505 | 15 | No | 2.5 mm² | 22.1 mm | 596.600 kg/km | 651.000 kg |
383141509 | 15 | No | 2.5 mm² | 22.1 mm | 596.600 kg/km | 651.000 kg |
383141515 | 15 | Yes | 2.5 mm² | 22.1 mm | 596.600 kg/km | 651.000 kg |
383141519 | 15 | Yes | 2.5 mm² | 22.1 mm | 596.600 kg/km | 651.000 kg |
383141605 | 16 | No | 2.5 mm² | 22.1 mm | 636.400 kg/km | 683.000 kg |
383141609 | 16 | No | 2.5 mm² | 22.1 mm | 636.400 kg/km | 683.000 kg |
383141615 | 16 | Yes | 2.5 mm² | 22.1 mm | 636.400 kg/km | 683.000 kg |
383141619 | 16 | Yes | 2.5 mm² | 22.1 mm | 636.400 kg/km | 683.000 kg |
383141705 | 17 | No | 2.5 mm² | 23.1 mm | 676.200 kg/km | 722.000 kg |
383141709 | 17 | No | 2.5 mm² | 23.1 mm | 676.200 kg/km | 722.000 kg |
383141715 | 17 | Yes | 2.5 mm² | 23.1 mm | 676.200 kg/km | 722.000 kg |
383141719 | 17 | Yes | 2.5 mm² | 23.1 mm | 676.200 kg/km | 722.000 kg |
383141805 | 18 | No | 2.5 mm² | 23.1 mm | 716.000 kg/km | 761.000 kg |
383141809 | 18 | No | 2.5 mm² | 23.1 mm | 716.000 kg/km | 761.000 kg |
383141815 | 18 | Yes | 2.5 mm² | 23.1 mm | 716.000 kg/km | 761.000 kg |
383141819 | 18 | Yes | 2.5 mm² | 23.1 mm | 716.000 kg/km | 761.000 kg |
383141905 | 19 | No | 2.5 mm² | 23.1 mm | 755.700 kg/km | 779.000 kg |
383141909 | 19 | No | 2.5 mm² | 23.1 mm | 755.700 kg/km | 779.000 kg |
383141915 | 19 | Yes | 2.5 mm² | 23.1 mm | 755.700 kg/km | 779.000 kg |
383141919 | 19 | Yes | 2.5 mm² | 23.1 mm | 755.700 kg/km | 779.000 kg |
383142005 | 20 | No | 2.5 mm² | 24.3 mm | 795.500 kg/km | 820.000 kg |
383142009 | 20 | No | 2.5 mm² | 24.3 mm | 795.500 kg/km | 820.000 kg |
383142015 | 20 | Yes | 2.5 mm² | 24.3 mm | 795.500 kg/km | 820.000 kg |
383142019 | 20 | Yes | 2.5 mm² | 24.3 mm | 795.500 kg/km | 820.000 kg |
383142105 | 21 | No | 2.5 mm² | 24.3 mm | 835.300 kg/km | 852.000 kg |
383142109 | 21 | No | 2.5 mm² | 24.3 mm | 835.300 kg/km | 852.000 kg |
383142115 | 21 | Yes | 2.5 mm² | 24.3 mm | 835.300 kg/km | 852.000 kg |
383142119 | 21 | Yes | 2.5 mm² | 24.3 mm | 835.300 kg/km | 852.000 kg |
383142205 | 22 | No | 2.5 mm² | 25.6 mm | 875.100 kg/km | 894.000 kg |
383142209 | 22 | No | 2.5 mm² | 25.6 mm | 875.100 kg/km | 894.000 kg |
383142215 | 22 | Yes | 2.5 mm² | 25.6 mm | 875.100 kg/km | 894.000 kg |
383142219 | 22 | Yes | 2.5 mm² | 25.6 mm | 875.100 kg/km | 894.000 kg |
383142305 | 23 | No | 2.5 mm² | 25.6 mm | 914.800 kg/km | 926.000 kg |
383142309 | 23 | No | 2.5 mm² | 25.6 mm | 914.800 kg/km | 926.000 kg |
383142315 | 23 | Yes | 2.5 mm² | 25.6 mm | 914.800 kg/km | 926.000 kg |
383142319 | 23 | Yes | 2.5 mm² | 25.6 mm | 914.800 kg/km | 926.000 kg |
383142405 | 24 | No | 2.5 mm² | 26.8 mm | 954.600 kg/km | 967.000 kg |
383142409 | 24 | No | 2.5 mm² | 26.8 mm | 954.600 kg/km | 967.000 kg |
383142415 | 24 | Yes | 2.5 mm² | 26.8 mm | 954.600 kg/km | 967.000 kg |
383142419 | 24 | Yes | 2.5 mm² | 26.8 mm | 954.600 kg/km | 967.000 kg |
383142505 | 25 | No | 2.5 mm² | 26.8 mm | 994.400 kg/km | 999.000 kg |
383142509 | 25 | No | 2.5 mm² | 26.8 mm | 994.400 kg/km | 999.000 kg |
383142515 | 25 | Yes | 2.5 mm² | 26.8 mm | 994.400 kg/km | 999.000 kg |
383142519 | 25 | Yes | 2.5 mm² | 26.8 mm | 994.400 kg/km | 999.000 kg |