ÖLFLEX® CONTROL 110 CY 24 G 0.5 1100 V GY
Power and control cable; 20G0.5; 1,1 kV; PVC; Core identification: ColoursandNumbers; Shielded; Flexible

₹602.02
BACK ORDER
Article No.
383102415
(₹602.02/M)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
300 ₹481.62 ₹144,486.00
600₹421.41₹252,846.00
900₹361.21₹325,089.00
Minimum order quantity 300 meters. You can order multiples of 300 meters
X


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
flame-retardant
flame-retardant
icon sturgeon signal
icon sturgeon signal

Benefits

  • High electrical performance due to 4 kV test voltage

Applications

  • In EMC-sensitive environments
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

348.000 kg

Copper index

208.500 kg/km

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

4 kV

Product Design

Cable dimension

20G0.5

Conductor cross-section (mm2)

0.5 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

20

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

With armouring

No

Nominal outer diameter

18.2 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Basic material of inner sheath

Polyvinylchloride

Basic material of inner sheath, short form

PVC

colour inner sheath

black

Base material outer sheath

Polyvinylchloride

Base material outer sheath, shortname

PVC

Cable insulation colour

grey

Colour outer sheath RAL code

RAL 7001

Core identification

Colours and Numbers

Product Characteristics

Application area

Flexible
Fixed Installation

For continuous flexing

No

For torsional load

No

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, fixed installation

109.2 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

273.0 mm

Temperature, occasionally moved

-15 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

No

UKCA marked

Yes

VDE certified

No

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® CONTROL 110 CY 1100 V

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Nominal outer diameter Copper index Weight
383100205 2 No 0.5 mm² 9.20 mm 41.000 kg/km 76.000 kg
383100209 2 No 0.5 mm² 9.20 mm 41.000 kg/km 76.000 kg
383100305 3 No 0.5 mm² 9.60 mm 45.500 kg/km 88.000 kg
383100309 3 No 0.5 mm² 9.60 mm 45.500 kg/km 88.000 kg
383100315 3 Yes 0.5 mm² 9.60 mm 45.500 kg/km 88.000 kg
383100319 3 Yes 0.5 mm² 9.60 mm 45.500 kg/km 88.000 kg
383100405 4 No 0.5 mm² 10.10 mm 55.000 kg/km 102.000 kg
383100409 4 No 0.5 mm² 10.10 mm 55.000 kg/km 102.000 kg
383100415 4 Yes 0.5 mm² 10.10 mm 55.000 kg/km 102.000 kg
383100419 4 Yes 0.5 mm² 10.10 mm 55.000 kg/km 102.000 kg
383100505 5 No 0.5 mm² 10.70 mm 66.000 kg/km 118.000 kg
383100509 5 No 0.5 mm² 10.70 mm 66.000 kg/km 118.000 kg
383100515 5 Yes 0.5 mm² 10.70 mm 66.000 kg/km 118.000 kg
383100519 5 Yes 0.5 mm² 10.70 mm 66.000 kg/km 118.000 kg
383100605 6 No 0.5 mm² 11.4 mm 69.000 kg/km 135.000 kg
383100609 6 No 0.5 mm² 10.70 mm 69.000 kg/km 135.000 kg
383100615 6 Yes 0.5 mm² 10.70 mm 69.000 kg/km 135.000 kg
383100619 6 Yes 0.5 mm² 10.70 mm 69.000 kg/km 135.000 kg
383100705 7 No 0.5 mm² 11.4 mm 80.500 kg/km 139.000 kg
383100709 7 No 0.5 mm² 11.4 mm 80.500 kg/km 139.000 kg
383100715 7 Yes 0.5 mm² 11.4 mm 80.500 kg/km 139.000 kg
383100719 7 Yes 0.5 mm² 11.4 mm 80.500 kg/km 139.000 kg
383100805 8 No 0.5 mm² 12.4 mm 92.000 kg/km 156.000 kg
383100809 8 No 0.5 mm² 12.4 mm 92.000 kg/km 156.000 kg
383100815 8 Yes 0.5 mm² 12.4 mm 92.000 kg/km 156.000 kg
383100819 8 Yes 0.5 mm² 12.4 mm 92.000 kg/km 156.000 kg
383100905 9 No 0.5 mm² 13.2 mm 103.500 kg/km 171.000 kg
383100909 8 No 0.5 mm² 13.2 mm 103.500 kg/km 171.000 kg
383100915 9 Yes 0.5 mm² 13.2 mm 103.500 kg/km 171.000 kg
383100919 10 Yes 0.5 mm² 13.2 mm 103.500 kg/km 171.000 kg
383101005 10 No 0.5 mm² 13.2 mm 115.000 kg/km 184.000 kg
383101009 10 No 0.5 mm² 13.2 mm 115.000 kg/km 184.000 kg
383101015 10 Yes 0.5 mm² 13.2 mm 115.000 kg/km 184.000 kg
383101019 10 Yes 0.5 mm² 13.2 mm 115.000 kg/km 184.000 kg
383101105 11 No 0.5 mm² 13.6 mm 126.500 kg/km 193.000 kg
383101109 11 No 0.5 mm² 13.6 mm 126.500 kg/km 193.000 kg
383101115 11 Yes 0.5 mm² 13.6 mm 126.500 kg/km 193.000 kg
383101119 11 Yes 0.5 mm² 13.6 mm 126.500 kg/km 193.000 kg
383101205 12 No 0.5 mm² 14.2 mm 138.500 kg/km 207.000 kg
383101209 12 No 0.5 mm² 14.2 mm 138.500 kg/km 207.000 kg
383101215 12 Yes 0.5 mm² 14.2 mm 138.500 kg/km 207.000 kg
383101219 12 Yes 0.5 mm² 14.2 mm 138.500 kg/km 207.000 kg
383101305 13 No 0.5 mm² 14.7 mm 150.000 kg/km 220.000 kg
383101309 13 No 0.5 mm² 14.7 mm 150.000 kg/km 220.000 kg
383101315 13 Yes 0.5 mm² 14.7 mm 150.000 kg/km 220.000 kg
383101319 13 Yes 0.5 mm² 14.7 mm 150.000 kg/km 220.000 kg
383101405 14 No 0.5 mm² 14.7 mm 161.600 kg/km 230.000 kg
383101409 14 No 0.5 mm² 14.7 mm 161.600 kg/km 230.000 kg
383101415 14 Yes 0.5 mm² 14.7 mm 161.600 kg/km 230.000 kg
383101419 14 Yes 0.5 mm² 14.7 mm 161.600 kg/km 230.000 kg
383101505 15 No 0.5 mm² 15.3 mm 173.100 kg/km 246.000 kg
383101509 15 No 0.5 mm² 15.3 mm 173.100 kg/km 246.000 kg
383101515 15 Yes 0.5 mm² 15.3 mm 173.100 kg/km 246.000 kg
383101519 15 Yes 0.5 mm² 15.3 mm 173.100 kg/km 246.000 kg
383101605 16 No 0.5 mm² 15.3 mm 184.700 kg/km 255.000 kg
383101609 16 No 0.5 mm² 15.3 mm 184.700 kg/km 255.000 kg
383101615 16 Yes 0.5 mm² 15.3 mm 184.700 kg/km 255.000 kg
383101619 16 Yes 0.5 mm² 15.3 mm 184.700 kg/km 255.000 kg
383101705 17 No 0.5 mm² 16 mm 196.200 kg/km 269.000 kg
383101709 17 No 0.5 mm² 16 mm 196.200 kg/km 269.000 kg
383101715 17 Yes 0.5 mm² 16 mm 196.200 kg/km 269.000 kg
383101719 17 Yes 0.5 mm² 16 mm 196.200 kg/km 269.000 kg
383101805 18 No 0.5 mm² 16 mm 156.400 kg/km 281.000 kg
383101809 18 No 0.5 mm² 16 mm 156.400 kg/km 281.000 kg
383101815 18 Yes 0.5 mm² 16 mm 156.400 kg/km 281.000 kg
383101819 18 Yes 0.5 mm² 16 mm 156.400 kg/km 281.000 kg
383101905 19 No 0.5 mm² 16.7 mm 165.100 kg/km 285.000 kg
383101909 19 No 0.5 mm² 16.7 mm 165.100 kg/km 285.000 kg
383101915 19 Yes 0.5 mm² 16.7 mm 165.100 kg/km 285.000 kg
383101919 19 Yes 0.5 mm² 16.7 mm 165.100 kg/km 285.000 kg
383102005 20 No 0.5 mm² 16.7 mm 173.800 kg/km 300.000 kg
383102009 20 No 0.5 mm² 16.7 mm 173.800 kg/km 300.000 kg
383102015 20 Yes 0.5 mm² 16.7 mm 173.800 kg/km 300.000 kg
383102019 20 Yes 0.5 mm² 16.7 mm 173.800 kg/km
383102105 21 No 0.5 mm² 16.7 mm 182.500 kg/km
383102109 21 No 0.5 mm² 16.7 mm 182.500 kg/km
383102115 21 Yes 0.5 mm² 16.7 mm 182.500 kg/km
383102119 21 Yes 0.5 mm² 16.7 mm 182.500 kg/km
383102205 22 No 0.5 mm² 17.5 mm 191.200 kg/km
383102209 20 No 0.5 mm² 17.5 mm 191.200 kg/km
383102215 22 Yes 0.5 mm² 17.5 mm 191.200 kg/km
383102219 22 Yes 0.5 mm² 17.5 mm 191.200 kg/km 324.000 kg
383102305 23 No 0.5 mm² 17.5 mm 199.800 kg/km 334.000 kg
383102309 23 No 0.5 mm² 17.5 mm 199.800 kg/km 334.000 kg
383102315 23 Yes 0.5 mm² 17.5 mm 199.800 kg/km 334.000 kg
383102319 23 Yes 0.5 mm² 17.5 mm 199.800 kg/km 334.000 kg
383102405 24 No 0.5 mm² 18.2 mm 208.500 kg/km 348.000 kg
383102409 20 No 0.5 mm² 18.2 mm 208.500 kg/km 348.000 kg
383102415 20 Yes 0.5 mm² 18.2 mm 208.500 kg/km 348.000 kg
383102419 24 Yes 0.5 mm² 18.2 mm 208.500 kg/km 348.000 kg
383102505 25 No 0.5 mm² 18.2 mm 250.000 kg/km 358.000 kg
383102509 25 No 0.5 mm² 18.2 mm 250.000 kg/km 358.000 kg
383102515 25 Yes 0.5 mm² 18.2 mm 250.000 kg/km 358.000 kg
383102519 25 Yes 0.5 mm² 18.2 mm 250.000 kg/km 358.000 kg
383110205 2 No 0.75 mm² 9.60 mm 46.000 kg/km 85.000 kg
383110209 2 No 0.75 mm² 9.60 mm 46.000 kg/km 85.000 kg
383110305 3 No 0.75 mm² 10 mm 57.900 kg/km 100.000 kg
383110309 3 No 0.75 mm² 10 mm 57.900 kg/km 100.000 kg
383110315 3 Yes 0.75 mm² 10 mm 57.900 kg/km 100.000 kg
383110319 3 Yes 0.75 mm² 10 mm 57.900 kg/km 100.000 kg
383110405 4 No 0.75 mm² 10.60 mm 64.000 kg/km 118.000 kg
383110409 4 No 0.75 mm² 10.60 mm 64.000 kg/km 118.000 kg
383110415 4 Yes 0.75 mm² 10.60 mm 64.000 kg/km 118.000 kg
383110419 4 Yes 0.75 mm² 10.60 mm 64.000 kg/km 118.000 kg
383110505 5 No 0.75 mm² 11.30 mm 77.400 kg/km 137.000 kg
383110509 5 No 0.75 mm² 11.30 mm 77.400 kg/km 137.000 kg
383110515 5 Yes 0.75 mm² 11.30 mm 77.400 kg/km 137.000 kg
383110519 5 Yes 0.75 mm² 11.30 mm 77.400 kg/km 137.000 kg
383110605 6 No 0.75 mm² 12 mm 92.900 kg/km 158.000 kg
383110609 6 No 0.75 mm² 12 mm 92.900 kg/km 158.000 kg
383110615 6 Yes 0.75 mm² 12 mm 92.900 kg/km 158.000 kg
383110619 6 Yes 0.75 mm² 12 mm 92.900 kg/km 158.000 kg
383110705 7 No 0.75 mm² 12 mm 102.000 kg/km 163.000 kg
383110709 7 No 0.75 mm² 12 mm 102.000 kg/km 163.000 kg
383110715 7 Yes 0.75 mm² 12 mm 102.000 kg/km 163.000 kg
383110719 7 Yes 0.75 mm² 12 mm 102.000 kg/km 163.000 kg
383110805 8 No 0.75 mm² 13.1 mm 116.600 kg/km 184.000 kg
383110809 8 No 0.75 mm² 13.1 mm 116.600 kg/km 184.000 kg
383110815 8 Yes 0.75 mm² 13.1 mm 116.600 kg/km 184.000 kg
383110819 8 Yes 0.75 mm² 13.1 mm 116.600 kg/km 184.000 kg
383110905 9 No 0.75 mm² 14.1 mm 131.100 kg/km 203.000 kg
383110909 9 No 0.75 mm² 14.1 mm 131.100 kg/km 203.000 kg
383110915 9 Yes 0.75 mm² 14.1 mm 131.100 kg/km 203.000 kg
383110919 9 Yes 0.75 mm² 14.1 mm 131.100 kg/km 203.000 kg
383111005 10 No 0.75 mm² 14.6 mm 145.700 kg/km 219.000 kg
383111009 10 No 0.75 mm² 14.6 mm 145.700 kg/km 219.000 kg
383111015 10 Yes 0.75 mm² 14.6 mm 145.700 kg/km 219.000 kg
383111019 10 Yes 0.75 mm² 14.6 mm 145.700 kg/km 219.000 kg
383111105 11 Yes 0.75 mm² 14.6 mm 160.300 kg/km 231.000 kg
383111109 11 Yes 0.75 mm² 14.6 mm 160.300 kg/km 231.000 kg
383111115 11 Yes 0.75 mm² 14.6 mm 160.300 kg/km 231.000 kg
383111119 11 Yes 0.75 mm² 14.6 mm 160.300 kg/km 231.000 kg
383111205 12 No 0.75 mm² 15 mm 177.000 kg/km 247.000 kg
383111209 12 No 0.75 mm² 15 mm 177.000 kg/km 247.000 kg
383111215 12 Yes 0.75 mm² 15 mm 177.000 kg/km 247.000 kg
383111219 12 Yes 0.75 mm² 15 mm 177.000 kg/km 247.000 kg
383111305 13 No 0.75 mm² 15.6 mm 191.800 kg/km 263.000 kg
383111309 13 No 0.75 mm² 15.6 mm 191.800 kg/km 263.000 kg
383111315 13 Yes 0.75 mm² 15.6 mm 191.800 kg/km 263.000 kg
383111319 13 Yes 0.75 mm² 15.6 mm 191.800 kg/km 263.000 kg
383111405 14 No 0.75 mm² 15.6 mm 206.500 kg/km 277.000 kg
383111409 14 No 0.75 mm² 15.6 mm 206.500 kg/km 277.000 kg
383111415 14 Yes 0.75 mm² 15.6 mm 206.500 kg/km 277.000 kg
383111419 14 Yes 0.75 mm² 15.6 mm 206.500 kg/km 277.000 kg
383111505 15 No 0.75 mm² 16.3 mm 221.300 kg/km 296.000 kg
383111509 15 No 0.75 mm² 16.3 mm 221.300 kg/km 296.000 kg
383111515 15 Yes 0.75 mm² 16.3 mm 221.300 kg/km 296.000 kg
383111519 15 Yes 0.75 mm² 16.3 mm 221.300 kg/km 296.000 kg
383111605 16 No 0.75 mm² 16.3 mm 236.000 kg/km 308.000 kg
383111609 16 No 0.75 mm² 16.3 mm 236.000 kg/km 308.000 kg
383111615 16 Yes 0.75 mm² 16.3 mm 236.000 kg/km 308.000 kg
383111619 16 Yes 0.75 mm² 16.3 mm 236.000 kg/km 308.000 kg
383111705 17 No 0.75 mm² 17 mm 250.800 kg/km 325.000 kg
383111709 17 No 0.75 mm² 17 mm 250.800 kg/km 325.000 kg
383111715 17 Yes 0.75 mm² 17 mm 250.800 kg/km 325.000 kg
383111719 17 Yes 0.75 mm² 17 mm 250.800 kg/km 325.000 kg
383111805 18 No 0.75 mm² 17 mm 243.000 kg/km 341.000 kg
383111809 18 No 0.75 mm² 17 mm 243.000 kg/km 341.000 kg
383111815 18 Yes 0.75 mm² 17 mm 243.000 kg/km 341.000 kg
383111819 18 Yes 0.75 mm² 17 mm 243.000 kg/km 341.000 kg
383111905 19 No 0.75 mm² 17 mm 256.500 kg/km 347.000 kg
383111909 19 No 0.75 mm² 17 mm 256.500 kg/km 347.000 kg
383111915 19 Yes 0.75 mm² 17 mm 256.500 kg/km 347.000 kg
383111919 19 Yes 0.75 mm² 17 mm 256.500 kg/km 347.000 kg
383112005 20 No 0.75 mm² 17.8 mm 270.000 kg/km 365.000 kg
383112009 20 No 0.75 mm² 17.8 mm 270.000 kg/km 365.000 kg
383112015 20 Yes 0.75 mm² 17.8 mm 270.000 kg/km 365.000 kg
383112019 20 Yes 0.75 mm² 17.8 mm 270.000 kg/km 365.000 kg
383112105 21 No 0.75 mm² 17.8 mm 283.500 kg/km 377.000 kg
383112109 21 No 0.75 mm² 17.8 mm 283.500 kg/km 377.000 kg
383112115 21 Yes 0.75 mm² 17.8 mm 283.500 kg/km 377.000 kg
383112119 21 Yes 0.75 mm² 17.8 mm 283.500 kg/km 377.000 kg
383112205 22 No 0.75 mm² 18.6 mm 297.000 kg/km 395.000 kg
383112209 22 No 0.75 mm² 18.6 mm 297.000 kg/km 395.000 kg
383112215 22 Yes 0.75 mm² 18.6 mm 297.000 kg/km 395.000 kg
383112219 22 Yes 0.75 mm² 18.6 mm 297.000 kg/km 395.000 kg
383112305 23 No 0.75 mm² 18.6 mm 310.500 kg/km 407.000 kg
383112309 23 No 0.75 mm² 18.6 mm 310.500 kg/km 407.000 kg
383112315 23 Yes 0.75 mm² 18.6 mm 310.500 kg/km 407.000 kg
383112319 23 Yes 0.75 mm² 18.6 mm 310.500 kg/km 407.000 kg
383112405 24 No 0.75 mm² 20 mm 324.000 kg/km 445.000 kg
383112409 24 No 0.75 mm² 20 mm 324.000 kg/km
383112415 24 Yes 0.75 mm² 20 mm 324.000 kg/km
383112419 24 Yes 0.75 mm² 20 mm 324.000 kg/km
383112505 25 No 0.75 mm² 20 mm 307.300 kg/km
383112509 25 No 0.75 mm² 20 mm 307.300 kg/km
383112515 25 Yes 0.75 mm² 20 mm 307.300 kg/km
383112519 25 Yes 0.75 mm² 20 mm 307.300 kg/km
383120205 2 No 1 mm² 10 mm 56.000 kg/km
383120209 2 No 1 mm² 10 mm 56.000 kg/km 93.000 kg
383120305 3 No 1 mm² 10.40 mm 65.300 kg/km 111.000 kg
383120309 3 No 1 mm² 10.40 mm 65.300 kg/km 111.000 kg
383120315 3 Yes 1 mm² 10.40 mm 65.300 kg/km 111.000 kg
383120319 3 Yes 1 mm² 10.40 mm 65.300 kg/km 111.000 kg
383120405 4 No 1 mm² 11.10 mm 78.100 kg/km 133.000 kg
383120409 4 No 1 mm² 11.10 mm 78.100 kg/km 133.000 kg
383120415 4 Yes 1 mm² 11.10 mm 78.100 kg/km 133.000 kg
383120419 4 Yes 1 mm² 11.10 mm 78.100 kg/km 133.000 kg
383120505 5 No 1 mm² 11.80 mm 89.400 kg/km 156.000 kg
383120509 5 No 1 mm² 11.80 mm 89.400 kg/km 156.000 kg
383120515 5 Yes 1 mm² 11.80 mm 89.400 kg/km 156.000 kg
383120519 5 Yes 1 mm² 11.80 mm 89.400 kg/km 156.000 kg
383120605 6 No 1 mm² 12.6 mm 107.300 kg/km 181.000 kg
383120609 6 No 1 mm² 12.6 mm 107.300 kg/km 181.000 kg
383120615 6 Yes 1 mm² 12.6 mm 107.300 kg/km 181.000 kg
383120619 6 Yes 1 mm² 12.6 mm 107.300 kg/km 181.000 kg
383120705 7 No 1 mm² 12.6 mm 113.300 kg/km 188.000 kg
383120709 7 No 1 mm² 12.6 mm 113.300 kg/km 188.000 kg
383120715 7 Yes 1 mm² 12.6 mm 113.300 kg/km 188.000 kg
383120719 7 Yes 1 mm² 12.6 mm 113.300 kg/km 188.000 kg
383120805 8 No 1 mm² 13.8 mm 129.500 kg/km 212.000 kg
383120809 8 No 1 mm² 13.8 mm 129.500 kg/km 212.000 kg
383120815 8 Yes 1 mm² 13.8 mm 129.500 kg/km 213.000 kg
383120819 8 Yes 1 mm² 13.8 mm 129.500 kg/km 213.000 kg
383120905 9 No 1 mm² 14.9 mm 145.700 kg/km 235.000 kg
383120909 9 No 1 mm² 14.9 mm 145.700 kg/km 235.000 kg
383120915 9 Yes 1 mm² 14.9 mm 145.700 kg/km 235.000 kg
383120919 9 Yes 1 mm² 14.9 mm 145.700 kg/km 235.000 kg
383121005 10 No 1 mm² 15.4 mm 161.900 kg/km 254.000 kg
383121009 10 No 1 mm² 15.4 mm 161.900 kg/km 254.000 kg
383121015 10 Yes 1 mm² 15.4 mm 161.900 kg/km 254.000 kg
383121019 10 Yes 1 mm² 15.4 mm 161.900 kg/km 254.000 kg
383121105 11 No 1 mm² 15.4 mm 178.000 kg/km 269.000 kg
383121109 11 No 1 mm² 15.4 mm 178.000 kg/km 269.000 kg
383121115 11 Yes 1 mm² 15.4 mm 178.000 kg/km 269.000 kg
383121119 11 Yes 1 mm² 15.4 mm 178.000 kg/km 269.000 kg
383121205 12 No 1 mm² 15.8 mm 188.100 kg/km 287.000 kg
383121209 12 No 1 mm² 15.8 mm 188.100 kg/km 287.000 kg
383121215 12 Yes 1 mm² 15.8 mm 188.100 kg/km 287.000 kg
383121219 12 Yes 1 mm² 15.8 mm 188.100 kg/km 287.000 kg
383121305 13 No 1 mm² 16.5 mm 203.800 kg/km 307.000 kg
383121309 13 No 1 mm² 16.5 mm 203.800 kg/km 307.000 kg
383121315 13 Yes 1 mm² 16.5 mm 203.800 kg/km 307.000 kg
383121319 13 Yes 1 mm² 16.5 mm 203.800 kg/km 307.000 kg
383121405 14 No 1 mm² 16.5 mm 219.500 kg/km 323.000 kg
383121409 14 No 1 mm² 16.5 mm 219.500 kg/km 323.000 kg
383121415 14 Yes 1 mm² 16.5 mm 219.500 kg/km 323.000 kg
383121419 14 Yes 1 mm² 16.5 mm 219.500 kg/km 323.000 kg
383121505 15 No 1 mm² 17.2 mm 235.100 kg/km 346.000 kg
383121509 15 No 1 mm² 17.2 mm 235.100 kg/km 346.000 kg
383121515 15 Yes 1 mm² 17.2 mm 235.100 kg/km 346.000 kg
383121519 15 Yes 1 mm² 17.2 mm 235.100 kg/km 346.000 kg
383121605 16 No 1 mm² 17.2 mm 216.000 kg/km 361.000 kg
383121609 16 No 1 mm² 17.2 mm 216.000 kg/km 361.000 kg
383121615 16 Yes 1 mm² 17.2 mm 216.000 kg/km 361.000 kg
383121619 16 Yes 1 mm² 17.2 mm 216.000 kg/km 361.000 kg
383121705 17 No 1 mm² 18 mm 229.500 kg/km 382.000 kg
383121709 17 No 1 mm² 18 mm 229.500 kg/km 382.000 kg
383121715 17 Yes 1 mm² 18 mm 229.500 kg/km 382.000 kg
383121719 17 Yes 1 mm² 18 mm 229.500 kg/km 382.000 kg
383121805 18 No 1 mm² 18 mm 286.000 kg/km 400.000 kg
383121809 18 No 1 mm² 18 mm 286.000 kg/km 400.000 kg
383121815 18 Yes 1 mm² 18 mm 286.000 kg/km 400.000 kg
383121819 18 Yes 1 mm² 18 mm 286.000 kg/km 400.000 kg
383121905 19 No 1 mm² 18 mm 301.900 kg/km 408.000 kg
383121909 19 No 1 mm² 18 mm 301.900 kg/km 408.000 kg
383121915 19 Yes 1 mm² 18 mm 301.900 kg/km 408.000 kg
383121919 19 Yes 1 mm² 18 mm 301.900 kg/km 408.000 kg
383122005 20 No 1 mm² 19.1 mm 317.800 kg/km 431.000 kg
383122009 20 No 1 mm² 19.1 mm 317.800 kg/km 431.000 kg
383122015 20 Yes 1 mm² 19.1 mm 317.800 kg/km 431.000 kg
383122019 20 Yes 1 mm² 19.1 mm 317.800 kg/km 431.000 kg
383122105 21 No 1 mm² 19.1 mm 333.700 kg/km 446.000 kg
383122109 21 No 1 mm² 19.1 mm 333.700 kg/km 446.000 kg
383122115 21 Yes 1 mm² 19.1 mm 333.700 kg/km 446.000 kg
383122119 21 Yes 1 mm² 19.1 mm 333.700 kg/km 446.000 kg
383122205 22 No 1 mm² 20.3 mm 349.600 kg/km 486.000 kg
383122209 22 No 1 mm² 20.3 mm 349.600 kg/km 486.000 kg
383122215 22 Yes 1 mm² 20.3 mm 349.600 kg/km 486.000 kg
383122219 22 Yes 1 mm² 20.3 mm 349.600 kg/km 486.000 kg
383122305 23 No 1 mm² 20.3 mm 365.400 kg/km 501.000 kg
383122309 23 No 1 mm² 20.3 mm 365.400 kg/km 501.000 kg
383122315 23 Yes 1 mm² 20.3 mm 365.400 kg/km 501.000 kg
383122319 23 Yes 1 mm² 20.3 mm 365.400 kg/km 501.000 kg
383122405 24 No 1 mm² 21.2 mm 381.300 kg/km 523.000 kg
383122409 24 No 1 mm² 21.2 mm 381.300 kg/km 523.000 kg
383122415 24 Yes 1 mm² 21.2 mm 381.300 kg/km 523.000 kg
383122419 24 Yes 1 mm² 21.2 mm 381.300 kg/km 523.000 kg
383122505 25 No 1 mm² 21.2 mm 388.500 kg/km 538.000 kg
383122509 25 No 1 mm² 21.2 mm 388.500 kg/km 538.000 kg
383122515 25 Yes 1 mm² 21.2 mm 388.500 kg/km 538.000 kg
383122519 25 Yes 1 mm² 21.2 mm 388.500 kg/km 538.000 kg
383130205 2 No 1 mm² 10.4 mm 65.000 kg/km 106.000 kg
383130209 2 No 1 mm² 10.4 mm 65.000 kg/km 106.000 kg
383130305 3 No 1 mm² 10.8 mm 83.000 kg/km 129.000 kg
383130309 3 No 1 mm² 10.8 mm 83.000 kg/km 129.000 kg
383130315 3 Yes 1 mm² 10.8 mm 83.000 kg/km 129.000 kg
383130319 3 Yes 1 mm² 10.8 mm 83.000 kg/km 129.000 kg
383130405 4 No 1 mm² 11.6 mm 100.000 kg/km 156.000 kg
383130409 4 No 1 mm² 11.6 mm 100.000 kg/km 156.000 kg
383130415 4 No 1 mm² 11.6 mm 100.000 kg/km 156.000 kg
383130419 4 No 1 mm² 11.6 mm 100.000 kg/km 156.000 kg
383130505 5 No 1 mm² 12.4 mm 125.000 kg/km 184.000 kg
383130509 5 No 1 mm² 12.4 mm 125.000 kg/km 184.000 kg
383130515 5 No 1 mm² 12.4 mm 125.000 kg/km 184.000 kg
383130519 5 No 1 mm² 12.4 mm 125.000 kg/km 184.000 kg
383130605 4 No 1 mm² 13.2 mm 150.000 kg/km 215.000 kg
383130609 6 No 1 mm² 13.2 mm 150.000 kg/km 215.000 kg
383130615 6 Yes 1 mm² 13.2 mm 150.000 kg/km 215.000 kg
383130619 6 Yes 1 mm² 13.2 mm 150.000 kg/km 215.000 kg
383130705 7 No 1 mm² 13.2 mm 149.000 kg/km 225.000 kg
383130709 7 No 1 mm² 13.2 mm 149.000 kg/km 225.000 kg
383130715 7 Yes 1 mm² 13.2 mm 149.000 kg/km 225.000 kg
383130719 7 Yes 1 mm² 13.2 mm 149.000 kg/km 225.000 kg
383130805 8 No 1 mm² 14.7 mm 170.300 kg/km 256.000 kg
383130809 8 No 1 mm² 14.7 mm 170.300 kg/km 256.000 kg
383130815 8 Yes 1 mm² 14.7 mm 170.300 kg/km 256.000 kg
383130819 8 Yes 1 mm² 14.7 mm 170.300 kg/km 256.000 kg
383130905 9 No 1 mm² 14.7 mm 191.600 kg/km 283.000 kg
383130909 9 No 1 mm² 15.6 mm 191.600 kg/km 283.000 kg
383130915 9 Yes 1 mm² 15.6 mm 191.600 kg/km 283.000 kg
383130919 9 Yes 1 mm² 15.6 mm 191.600 kg/km 283.000 kg
383131005 10 No 1 mm² 15.6 mm 212.900 kg/km 307.000 kg
383131009 10 No 1 mm² 16.2 mm 212.900 kg/km 307.000 kg
383131015 10 Yes 1 mm² 16.2 mm 212.900 kg/km 307.000 kg
383131019 10 Yes 1 mm² 16.2 mm 212.900 kg/km 307.000 kg
383131105 11 No 1 mm² 16.2 mm 234.100 kg/km 326.000 kg
383131109 11 No 1 mm² 16.2 mm 234.100 kg/km 326.000 kg
383131115 11 Yes 1 mm² 16.2 mm 234.100 kg/km 326.000 kg
383131119 11 Yes 1 mm² 16.2 mm 234.100 kg/km 326.000 kg
383131205 12 No 1 mm² 16.6 mm 280.000 kg/km 349.000 kg
383131209 12 No 1 mm² 16.6 mm 280.000 kg/km 349.000 kg
383131215 12 Yes 1 mm² 16.6 mm 280.000 kg/km 349.000 kg
383131219 12 Yes 1 mm² 16.6 mm 280.000 kg/km 349.000 kg
383131305 13 No 1 mm² 17.3 mm 303.300 kg/km 374.000 kg
383131309 13 No 1 mm² 17.3 mm 303.300 kg/km 374.000 kg
383131315 13 Yes 1 mm² 17.3 mm 303.300 kg/km 374.000 kg
383131319 13 Yes 1 mm² 17.3 mm 303.300 kg/km 374.000 kg
383131405 14 No 1 mm² 17.3 mm 326.700 kg/km 395.000 kg
383131409 14 No 1 mm² 17.3 mm 326.700 kg/km 395.000 kg
383131415 14 Yes 1 mm² 17.3 mm 326.700 kg/km 395.000 kg
383131419 14 Yes 1 mm² 17.3 mm 326.700 kg/km 395.000 kg
383131505 15 No 1 mm² 18.2 mm 350.000 kg/km 425.000 kg
383131509 15 No 1 mm² 18.2 mm 350.000 kg/km 425.000 kg
383131515 15 Yes 1 mm² 18.2 mm 350.000 kg/km 425.000 kg
383131519 15 Yes 1 mm² 18.2 mm 350.000 kg/km 425.000 kg
383131605 16 No 1 mm² 18.2 mm 373.300 kg/km 444.000 kg
383131609 16 No 1 mm² 18.2 mm 373.300 kg/km 444.000 kg
383131615 16 Yes 1 mm² 18.2 mm 373.300 kg/km 444.000 kg
383131619 16 Yes 1 mm² 18.2 mm 373.300 kg/km 444.000 kg
383131705 17 No 1 mm² 19.6 mm 396.700 kg/km 490.000 kg
383131709 17 No 1 mm² 19.6 mm 396.700 kg/km 490.000 kg
383131715 17 Yes 1 mm² 19.6 mm 396.700 kg/km 490.000 kg
383131719 17 Yes 1 mm² 19.6 mm 396.700 kg/km 490.000 kg
383131805 18 No 1 mm² 19.6 mm 389.000 kg/km 514.000 kg
383131809 18 No 1 mm² 19.6 mm 389.000 kg/km 514.000 kg
383131815 18 Yes 1 mm² 19.6 mm 389.000 kg/km 514.000 kg
383131819 18 Yes 1 mm² 19.6 mm 389.000 kg/km 514.000 kg
383131905 19 No 1 mm² 19.6 mm 410.600 kg/km 525.000 kg
383131909 19 No 1 mm² 19.6 mm 410.600 kg/km 525.000 kg
383131915 19 Yes 1 mm² 19.6 mm 410.600 kg/km 525.000 kg
383131919 19 Yes 1 mm² 19.6 mm 410.600 kg/km 525.000 kg
383132005 20 No 1 mm² 20.5 mm 432.200 kg/km 552.000 kg
383132009 20 No 1 mm² 20.5 mm 432.200 kg/km 552.000 kg
383132015 20 Yes 1 mm² 20.5 mm 432.200 kg/km 552.000 kg
383132019 20 Yes 1 mm² 20.5 mm 432.200 kg/km 552.000 kg
383132105 21 No 1 mm² 20.5 mm 453.800 kg/km 572.000 kg
383132109 21 No 1 mm² 20.5 mm 453.800 kg/km 572.000 kg
383132115 21 Yes 1 mm² 20.5 mm 453.800 kg/km 572.000 kg
383132119 21 Yes 1 mm² 20.5 mm 453.800 kg/km 572.000 kg
383132205 22 No 1 mm² 21.5 mm 475.400 kg/km 600.000 kg
383132209 22 No 1 mm² 21.5 mm 475.400 kg/km 600.000 kg
383132215 22 No 1 mm² 21.5 mm 475.400 kg/km 600.000 kg
383132219 22 No 1 mm² 21.5 mm 475.400 kg/km 600.000 kg
383132305 23 No 1 mm² 21.5 mm 497.100 kg/km 619.000 kg
383132309 23 No 1 mm² 21.5 mm 497.100 kg/km 619.000 kg
383132315 23 No 1 mm² 21.5 mm 497.100 kg/km 619.000 kg
383132319 23 No 1 mm² 21.5 mm 497.100 kg/km 619.000 kg
383132405 24 No 1 mm² 22.4 mm 518.700 kg/km 647.000 kg
383132409 24 No 1 mm² 22.4 mm 518.700 kg/km 647.000 kg
383132415 24 Yes 1 mm² 22.4 mm 518.700 kg/km 647.000 kg
383132419 24 Yes 1 mm² 22.4 mm 518.700 kg/km 647.000 kg
383132505 25 No 1 mm² 22.4 mm 535.000 kg/km 666.000 kg
383132509 25 No 1 mm² 22.4 mm 535.000 kg/km 666.000 kg
383132515 25 Yes 1 mm² 22.4 mm 535.000 kg/km 666.000 kg
383132519 25 Yes 1 mm² 22.4 mm 535.000 kg/km 666.000 kg
383140205 2 No 1 mm² 11.8 mm 112.000 kg/km 140.000 kg
383140209 2 No 1 mm² 11.8 mm 112.000 kg/km 140.000 kg
383140305 3 No 1 mm² 12.4 mm 146.000 kg/km 176.000 kg
383140309 3 No 1 mm² 12.4 mm 146.000 kg/km 176.000 kg
383140315 3 No 1 mm² 12.4 mm 146.000 kg/km 176.000 kg
383140319 3 No 1 mm² 12.4 mm 146.000 kg/km 176.000 kg
383140405 4 No 1 mm² 13.3 mm 167.000 kg/km 217.000 kg
383140409 4 No 1 mm² 13.3 mm 167.000 kg/km 217.000 kg
383140415 4 No 1 mm² 13.3 mm 167.000 kg/km 217.000 kg
383140419 4 No 1 mm² 13.3 mm 167.000 kg/km 217.000 kg
383140505 5 No 1 mm² 14.5 mm 200.000 kg/km 262.000 kg
383140509 5 No 1 mm² 14.5 mm 200.000 kg/km 262.000 kg
383140515 5 Yes 2.5 mm² 14.5 mm 200.000 kg/km 262.000 kg
383140519 5 Yes 2.5 mm² 14.5 mm 200.000 kg/km 262.000 kg
383140605 6 No 2.5 mm² 15.5 mm 240.000 kg/km 308.000 kg
383140609 6 No 2.5 mm² 15.5 mm 240.000 kg/km 308.000 kg
383140615 6 Yes 2.5 mm² 15.5 mm 240.000 kg/km 308.000 kg
383140619 6 Yes 2.5 mm² 15.5 mm 240.000 kg/km 308.000 kg
383140705 7 No 2.5 mm² 15.5 mm 288.000 kg/km 325.000 kg
383140709 7 No 2.5 mm² 15.5 mm 288.000 kg/km 325.000 kg
383140715 7 Yes 2.5 mm² 15.5 mm 288.000 kg/km 325.000 kg
383140719 7 Yes 2.5 mm² 15.5 mm 288.000 kg/km 325.000 kg
383140805 8 No 2.5 mm² 17.1 mm 329.100 kg/km 369.000 kg
383140809 8 No 2.5 mm² 17.1 mm 329.100 kg/km 369.000 kg
383140815 8 Yes 2.5 mm² 17.1 mm 329.100 kg/km 369.000 kg
383140819 8 Yes 2.5 mm² 17.1 mm 329.100 kg/km 369.000 kg
383140905 9 No 2.5 mm² 18.3 mm 370.300 kg/km 409.000 kg
383140909 9 No 2.5 mm² 18.3 mm 370.300 kg/km 409.000 kg
383140915 9 Yes 2.5 mm² 18.3 mm 370.300 kg/km 409.000 kg
383140919 9 Yes 2.5 mm² 18.3 mm 370.300 kg/km 409.000 kg
383141005 10 No 2.5 mm² 19.2 mm 411.400 kg/km 447.000 kg
383141009 10 No 2.5 mm² 19.2 mm 411.400 kg/km 447.000 kg
383141015 10 Yes 2.5 mm² 19.2 mm 411.400 kg/km 447.000 kg
383141019 10 Yes 2.5 mm² 19.2 mm 411.400 kg/km 447.000 kg
383141105 11 No 2.5 mm² 19.2 mm 452.600 kg/km 479.000 kg
383141109 11 No 2.5 mm² 19.2 mm 452.600 kg/km 479.000 kg
383141115 11 Yes 2.5 mm² 19.2 mm 452.600 kg/km 479.000 kg
383141119 11 Yes 2.5 mm² 19.2 mm 452.600 kg/km 479.000 kg
383141205 12 No 2.5 mm² 20.2 mm 477.300 kg/km 534.000 kg
383141209 12 No 2.5 mm² 20.2 mm 477.300 kg/km 534.000 kg
383141215 12 Yes 2.5 mm² 20.2 mm 477.300 kg/km 534.000 kg
383141219 12 Yes 2.5 mm² 20.2 mm 477.300 kg/km 534.000 kg
383141305 13 No 2.5 mm² 21 mm 517.100 kg/km 572.000 kg
383141309 13 No 2.5 mm² 21 mm 517.100 kg/km 572.000 kg
383141315 13 Yes 2.5 mm² 21 mm 517.100 kg/km 572.000 kg
383141319 13 Yes 2.5 mm² 21 mm 517.100 kg/km 572.000 kg
383141405 14 No 2.5 mm² 21 mm 556.900 kg/km 606.000 kg
383141409 14 No 2.5 mm² 21 mm 556.900 kg/km 606.000 kg
383141415 14 Yes 2.5 mm² 21 mm 556.900 kg/km 606.000 kg
383141419 14 Yes 2.5 mm² 21 mm 556.900 kg/km 606.000 kg
383141505 15 No 2.5 mm² 22.1 mm 596.600 kg/km 651.000 kg
383141509 15 No 2.5 mm² 22.1 mm 596.600 kg/km 651.000 kg
383141515 15 Yes 2.5 mm² 22.1 mm 596.600 kg/km 651.000 kg
383141519 15 Yes 2.5 mm² 22.1 mm 596.600 kg/km 651.000 kg
383141605 16 No 2.5 mm² 22.1 mm 636.400 kg/km 683.000 kg
383141609 16 No 2.5 mm² 22.1 mm 636.400 kg/km 683.000 kg
383141615 16 Yes 2.5 mm² 22.1 mm 636.400 kg/km 683.000 kg
383141619 16 Yes 2.5 mm² 22.1 mm 636.400 kg/km 683.000 kg
383141705 17 No 2.5 mm² 23.1 mm 676.200 kg/km 722.000 kg
383141709 17 No 2.5 mm² 23.1 mm 676.200 kg/km 722.000 kg
383141715 17 Yes 2.5 mm² 23.1 mm 676.200 kg/km 722.000 kg
383141719 17 Yes 2.5 mm² 23.1 mm 676.200 kg/km 722.000 kg
383141805 18 No 2.5 mm² 23.1 mm 716.000 kg/km 761.000 kg
383141809 18 No 2.5 mm² 23.1 mm 716.000 kg/km 761.000 kg
383141815 18 Yes 2.5 mm² 23.1 mm 716.000 kg/km 761.000 kg
383141819 18 Yes 2.5 mm² 23.1 mm 716.000 kg/km 761.000 kg
383141905 19 No 2.5 mm² 23.1 mm 755.700 kg/km 779.000 kg
383141909 19 No 2.5 mm² 23.1 mm 755.700 kg/km 779.000 kg
383141915 19 Yes 2.5 mm² 23.1 mm 755.700 kg/km 779.000 kg
383141919 19 Yes 2.5 mm² 23.1 mm 755.700 kg/km 779.000 kg
383142005 20 No 2.5 mm² 24.3 mm 795.500 kg/km 820.000 kg
383142009 20 No 2.5 mm² 24.3 mm 795.500 kg/km 820.000 kg
383142015 20 Yes 2.5 mm² 24.3 mm 795.500 kg/km 820.000 kg
383142019 20 Yes 2.5 mm² 24.3 mm 795.500 kg/km 820.000 kg
383142105 21 No 2.5 mm² 24.3 mm 835.300 kg/km 852.000 kg
383142109 21 No 2.5 mm² 24.3 mm 835.300 kg/km 852.000 kg
383142115 21 Yes 2.5 mm² 24.3 mm 835.300 kg/km 852.000 kg
383142119 21 Yes 2.5 mm² 24.3 mm 835.300 kg/km 852.000 kg
383142205 22 No 2.5 mm² 25.6 mm 875.100 kg/km 894.000 kg
383142209 22 No 2.5 mm² 25.6 mm 875.100 kg/km 894.000 kg
383142215 22 Yes 2.5 mm² 25.6 mm 875.100 kg/km 894.000 kg
383142219 22 Yes 2.5 mm² 25.6 mm 875.100 kg/km 894.000 kg
383142305 23 No 2.5 mm² 25.6 mm 914.800 kg/km 926.000 kg
383142309 23 No 2.5 mm² 25.6 mm 914.800 kg/km 926.000 kg
383142315 23 Yes 2.5 mm² 25.6 mm 914.800 kg/km 926.000 kg
383142319 23 Yes 2.5 mm² 25.6 mm 914.800 kg/km 926.000 kg
383142405 24 No 2.5 mm² 26.8 mm 954.600 kg/km 967.000 kg
383142409 24 No 2.5 mm² 26.8 mm 954.600 kg/km 967.000 kg
383142415 24 Yes 2.5 mm² 26.8 mm 954.600 kg/km 967.000 kg
383142419 24 Yes 2.5 mm² 26.8 mm 954.600 kg/km 967.000 kg
383142505 25 No 2.5 mm² 26.8 mm 994.400 kg/km 999.000 kg
383142509 25 No 2.5 mm² 26.8 mm 994.400 kg/km 999.000 kg
383142515 25 Yes 2.5 mm² 26.8 mm 994.400 kg/km 999.000 kg
383142519 25 Yes 2.5 mm² 26.8 mm 994.400 kg/km 999.000 kg
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?