ÖLFLEX® CONTROL 110 CY 2 x 0.5 1100 V BK
Power and control cable; 2X0.5; 1,1 kV; PVC; Core identification: ColoursandNumbers; Shielded; Flexible
Benefits
- High electrical performance due to 4 kV test voltage
Applications
- In EMC-sensitive environments
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
76000 kg/km
Copper index
41.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
2X0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
2
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
With armouring
No
Nominal outer diameter
9.20 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
colour inner sheath
black
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Core identification
Colours and Numbers
Product Characteristics
Application area
FlexibleFixed Installation
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
55.2 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
138.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CONTROL 110 CY 1100 V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
383100205 | 2 | No | 0.5 mm² | 41.000 kg/km | 76000 kg/km | |
383100209 | 2 | No | 0.5 mm² | 41.000 kg/km | 76000 kg/km | |
383100305 | 3 | No | 0.5 mm² | 45.500 kg/km | 88000 kg/km | |
383100309 | 3 | No | 0.5 mm² | 45.500 kg/km | 88000 kg/km | |
383100315 | 3 | Yes | 0.5 mm² | 45.500 kg/km | 88000 kg/km | |
383100319 | 3 | Yes | 0.5 mm² | 45.500 kg/km | 88000 kg/km | |
383100405 | 4 | No | 0.5 mm² | 55.000 kg/km | 102000 kg/km | |
383100409 | 4 | No | 0.5 mm² | 55.000 kg/km | 102000 kg/km | |
383100415 | 4 | Yes | 0.5 mm² | 55.000 kg/km | 102000 kg/km | |
383100419 | 4 | Yes | 0.5 mm² | 55.000 kg/km | 102000 kg/km | |
383100505 | 5 | No | 0.5 mm² | 66.000 kg/km | 118000 kg/km | |
383100509 | 5 | No | 0.5 mm² | 66.000 kg/km | 118000 kg/km | |
383100515 | 5 | Yes | 0.5 mm² | 66.000 kg/km | 118000 kg/km | |
383100519 | 5 | Yes | 0.5 mm² | 66.000 kg/km | 118000 kg/km | |
383100605 | 6 | No | 0.5 mm² | 69.000 kg/km | 135000 kg/km | |
383100609 | 6 | No | 0.5 mm² | 69.000 kg/km | 135000 kg/km | |
383100615 | 6 | Yes | 0.5 mm² | 69.000 kg/km | 135000 kg/km | |
383100619 | 6 | Yes | 0.5 mm² | 69.000 kg/km | 135000 kg/km | |
383100705 | 7 | No | 0.5 mm² | 80.500 kg/km | 139000 kg/km | |
383100709 | 7 | No | 0.5 mm² | 80.500 kg/km | 139000 kg/km | |
383100715 | 7 | Yes | 0.5 mm² | 80.500 kg/km | 139000 kg/km | |
383100719 | 7 | Yes | 0.5 mm² | 80.500 kg/km | 139000 kg/km | |
383100805 | 8 | No | 0.5 mm² | 92.000 kg/km | 156000 kg/km | |
383100809 | 8 | No | 0.5 mm² | 92.000 kg/km | 156000 kg/km | |
383100815 | 8 | Yes | 0.5 mm² | 92.000 kg/km | 156000 kg/km | |
383100819 | 8 | Yes | 0.5 mm² | 92.000 kg/km | 156000 kg/km | |
383100905 | 9 | No | 0.5 mm² | 103.500 kg/km | 171000 kg/km | |
383100909 | 8 | No | 0.5 mm² | 103.500 kg/km | 171000 kg/km | |
383100915 | 9 | Yes | 0.5 mm² | 103.500 kg/km | 171000 kg/km | |
383100919 | 10 | Yes | 0.5 mm² | 103.500 kg/km | 171000 kg/km | |
383101005 | 10 | No | 0.5 mm² | 115.000 kg/km | 184000 kg/km | |
383101009 | 10 | No | 0.5 mm² | 115.000 kg/km | 184000 kg/km | |
383101015 | 10 | Yes | 0.5 mm² | 115.000 kg/km | 184000 kg/km | |
383101019 | 10 | Yes | 0.5 mm² | 115.000 kg/km | 184000 kg/km | |
383101105 | 11 | No | 0.5 mm² | 126.500 kg/km | 193000 kg/km | |
383101109 | 11 | No | 0.5 mm² | 126.500 kg/km | 193000 kg/km | |
383101115 | 11 | Yes | 0.5 mm² | 126.500 kg/km | 193000 kg/km | |
383101119 | 11 | Yes | 0.5 mm² | 126.500 kg/km | 193000 kg/km | |
383101205 | 12 | No | 0.5 mm² | 138.500 kg/km | 207000 kg/km | |
383101209 | 12 | No | 0.5 mm² | 138.500 kg/km | 207000 kg/km | |
383101215 | 12 | Yes | 0.5 mm² | 138.500 kg/km | 207000 kg/km | |
383101219 | 12 | Yes | 0.5 mm² | 138.500 kg/km | 207000 kg/km | |
383101305 | 13 | No | 0.5 mm² | 150.000 kg/km | 220000 kg/km | |
383101309 | 13 | No | 0.5 mm² | 150.000 kg/km | 220000 kg/km | |
383101315 | 13 | Yes | 0.5 mm² | 150.000 kg/km | 220000 kg/km | |
383101319 | 13 | Yes | 0.5 mm² | 150.000 kg/km | 220000 kg/km | |
383101405 | 14 | No | 0.5 mm² | 161.600 kg/km | 230000 kg/km | |
383101409 | 14 | No | 0.5 mm² | 161.600 kg/km | 230000 kg/km | |
383101415 | 14 | Yes | 0.5 mm² | 161.600 kg/km | 230000 kg/km | |
383101419 | 14 | Yes | 0.5 mm² | 161.600 kg/km | 230000 kg/km | |
383101505 | 15 | No | 0.5 mm² | 173.100 kg/km | 246000 kg/km | |
383101509 | 15 | No | 0.5 mm² | 173.100 kg/km | 246000 kg/km | |
383101515 | 15 | Yes | 0.5 mm² | 173.100 kg/km | 246000 kg/km | |
383101519 | 15 | Yes | 0.5 mm² | 173.100 kg/km | 246000 kg/km | |
383101605 | 16 | No | 0.5 mm² | 184.700 kg/km | 255000 kg/km | |
383101609 | 16 | No | 0.5 mm² | 184.700 kg/km | 255000 kg/km | |
383101615 | 16 | Yes | 0.5 mm² | 184.700 kg/km | 255000 kg/km | |
383101619 | 16 | Yes | 0.5 mm² | 184.700 kg/km | 255000 kg/km | |
383101705 | 17 | No | 0.5 mm² | 196.200 kg/km | 269000 kg/km | |
383101709 | 17 | No | 0.5 mm² | 196.200 kg/km | 269000 kg/km | |
383101715 | 17 | Yes | 0.5 mm² | 196.200 kg/km | 269000 kg/km | |
383101719 | 17 | Yes | 0.5 mm² | 196.200 kg/km | 269000 kg/km | |
383101805 | 18 | No | 0.5 mm² | 156.400 kg/km | 281000 kg/km | |
383101809 | 18 | No | 0.5 mm² | 156.400 kg/km | 281000 kg/km | |
383101815 | 18 | Yes | 0.5 mm² | 156.400 kg/km | 281000 kg/km | |
383101819 | 18 | Yes | 0.5 mm² | 156.400 kg/km | 281000 kg/km | |
383101905 | 19 | No | 0.5 mm² | 165.100 kg/km | 285000 kg/km | |
383101909 | 19 | No | 0.5 mm² | 165.100 kg/km | 285000 kg/km | |
383101915 | 19 | Yes | 0.5 mm² | 165.100 kg/km | 285000 kg/km | |
383101919 | 19 | Yes | 0.5 mm² | 165.100 kg/km | 285000 kg/km | |
383102005 | 20 | No | 0.5 mm² | 173.800 kg/km | 300000 kg/km | |
383102009 | 20 | No | 0.5 mm² | 173.800 kg/km | 300000 kg/km | |
383102015 | 20 | Yes | 0.5 mm² | 173.800 kg/km | 300000 kg/km | |
383102019 | 20 | Yes | 0.5 mm² | 173.800 kg/km | 300000 kg/km | |
383102105 | 21 | No | 0.5 mm² | 182.500 kg/km | 309000 kg/km | |
383102109 | 21 | No | 0.5 mm² | 182.500 kg/km | 309000 kg/km | |
383102115 | 21 | Yes | 0.5 mm² | 182.500 kg/km | 309000 kg/km | |
383102119 | 21 | Yes | 0.5 mm² | 182.500 kg/km | 309000 kg/km | |
383102205 | 22 | No | 0.5 mm² | 191.200 kg/km | 324000 kg/km | |
383102209 | 20 | No | 0.5 mm² | 191.200 kg/km | 324000 kg/km | |
383102215 | 22 | Yes | 0.5 mm² | 191.200 kg/km | 324000 kg/km | |
383102219 | 22 | Yes | 0.5 mm² | 191.200 kg/km | 324000 kg/km | |
383102305 | 23 | No | 0.5 mm² | 199.800 kg/km | 334000 kg/km | |
383102309 | 23 | No | 0.5 mm² | 199.800 kg/km | 334000 kg/km | |
383102315 | 23 | Yes | 0.5 mm² | 199.800 kg/km | 334000 kg/km | |
383102319 | 23 | Yes | 0.5 mm² | 199.800 kg/km | 334000 kg/km | |
383102405 | 24 | No | 0.5 mm² | 208.500 kg/km | 348000 kg/km | |
383102409 | 20 | No | 0.5 mm² | 208.500 kg/km | 348000 kg/km | |
383102415 | 20 | Yes | 0.5 mm² | 208.500 kg/km | 348000 kg/km | |
383102419 | 24 | Yes | 0.5 mm² | 208.500 kg/km | 348000 kg/km | |
383102505 | 25 | No | 0.5 mm² | 250.000 kg/km | 358000 kg/km | |
383102509 | 25 | No | 0.5 mm² | 250.000 kg/km | 358000 kg/km | |
383102515 | 25 | Yes | 0.5 mm² | 250.000 kg/km | 358000 kg/km | |
383102519 | 25 | Yes | 0.5 mm² | 250.000 kg/km | 358000 kg/km | |
383110205 | 2 | No | 0.75 mm² | 46.000 kg/km | 85000 kg/km | |
383110209 | 2 | No | 0.75 mm² | 46.000 kg/km | 85000 kg/km | |
383110305 | 3 | No | 0.75 mm² | 57.900 kg/km | 100000 kg/km | |
383110309 | 3 | No | 0.75 mm² | 57.900 kg/km | 100000 kg/km | |
383110315 | 3 | Yes | 0.75 mm² | 57.900 kg/km | 100000 kg/km | |
383110319 | 3 | Yes | 0.75 mm² | 57.900 kg/km | 100000 kg/km | |
383110405 | 4 | No | 0.75 mm² | 64.000 kg/km | 118000 kg/km | |
383110409 | 4 | No | 0.75 mm² | 64.000 kg/km | 118000 kg/km | |
383110415 | 4 | Yes | 0.75 mm² | 64.000 kg/km | 118000 kg/km | |
383110419 | 4 | Yes | 0.75 mm² | 64.000 kg/km | 118000 kg/km | |
383110505 | 5 | No | 0.75 mm² | 77.400 kg/km | 137000 kg/km | |
383110509 | 5 | No | 0.75 mm² | 77.400 kg/km | 137000 kg/km | |
383110515 | 5 | Yes | 0.75 mm² | 77.400 kg/km | 137000 kg/km | |
383110519 | 5 | Yes | 0.75 mm² | 77.400 kg/km | 137000 kg/km | |
383110605 | 6 | No | 0.75 mm² | 92.900 kg/km | 158000 kg/km | |
383110609 | 6 | No | 0.75 mm² | 92.900 kg/km | 158000 kg/km | |
383110615 | 6 | Yes | 0.75 mm² | 92.900 kg/km | 158000 kg/km | |
383110619 | 6 | Yes | 0.75 mm² | 92.900 kg/km | 158000 kg/km | |
383110705 | 7 | No | 0.75 mm² | 102.000 kg/km | 163000 kg/km | |
383110709 | 7 | No | 0.75 mm² | 102.000 kg/km | 163000 kg/km | |
383110715 | 7 | Yes | 0.75 mm² | 102.000 kg/km | 163000 kg/km | |
383110719 | 7 | Yes | 0.75 mm² | 102.000 kg/km | 163000 kg/km | |
383110805 | 8 | No | 0.75 mm² | 116.600 kg/km | 184000 kg/km | |
383110809 | 8 | No | 0.75 mm² | 116.600 kg/km | 184000 kg/km | |
383110815 | 8 | Yes | 0.75 mm² | 116.600 kg/km | 184000 kg/km | |
383110819 | 8 | Yes | 0.75 mm² | 116.600 kg/km | 184000 kg/km | |
383110905 | 9 | No | 0.75 mm² | 131.100 kg/km | 203000 kg/km | |
383110909 | 9 | No | 0.75 mm² | 131.100 kg/km | 203000 kg/km | |
383110915 | 9 | Yes | 0.75 mm² | 131.100 kg/km | 203000 kg/km | |
383110919 | 9 | Yes | 0.75 mm² | 131.100 kg/km | 203000 kg/km | |
383111005 | 10 | No | 0.75 mm² | 145.700 kg/km | 219000 kg/km | |
383111009 | 10 | No | 0.75 mm² | 145.700 kg/km | 219000 kg/km | |
383111015 | 10 | Yes | 0.75 mm² | 145.700 kg/km | 219000 kg/km | |
383111019 | 10 | Yes | 0.75 mm² | 145.700 kg/km | 219000 kg/km | |
383111105 | 11 | Yes | 0.75 mm² | 160.300 kg/km | 231000 kg/km | |
383111109 | 11 | Yes | 0.75 mm² | 160.300 kg/km | 231000 kg/km | |
383111115 | 11 | Yes | 0.75 mm² | 160.300 kg/km | 231000 kg/km | |
383111119 | 11 | Yes | 0.75 mm² | 160.300 kg/km | 231000 kg/km | |
383111205 | 12 | No | 0.75 mm² | 177.000 kg/km | 247000 kg/km | |
383111209 | 12 | No | 0.75 mm² | 177.000 kg/km | 247000 kg/km | |
383111215 | 12 | Yes | 0.75 mm² | 177.000 kg/km | 247000 kg/km | |
383111219 | 12 | Yes | 0.75 mm² | 177.000 kg/km | 247000 kg/km | |
383111305 | 13 | No | 0.75 mm² | 191.800 kg/km | 263000 kg/km | |
383111309 | 13 | No | 0.75 mm² | 191.800 kg/km | 263000 kg/km | |
383111315 | 13 | Yes | 0.75 mm² | 191.800 kg/km | 263000 kg/km | |
383111319 | 13 | Yes | 0.75 mm² | 191.800 kg/km | 263000 kg/km | |
383111405 | 14 | No | 0.75 mm² | 206.500 kg/km | 277000 kg/km | |
383111409 | 14 | No | 0.75 mm² | 206.500 kg/km | 277000 kg/km | |
383111415 | 14 | Yes | 0.75 mm² | 206.500 kg/km | 277000 kg/km | |
383111419 | 14 | Yes | 0.75 mm² | 206.500 kg/km | 277000 kg/km | |
383111505 | 15 | No | 0.75 mm² | 221.300 kg/km | 296000 kg/km | |
383111509 | 15 | No | 0.75 mm² | 221.300 kg/km | 296000 kg/km | |
383111515 | 15 | Yes | 0.75 mm² | 221.300 kg/km | 296000 kg/km | |
383111519 | 15 | Yes | 0.75 mm² | 221.300 kg/km | 296000 kg/km | |
383111605 | 16 | No | 0.75 mm² | 236.000 kg/km | 308000 kg/km | |
383111609 | 16 | No | 0.75 mm² | 236.000 kg/km | 308000 kg/km | |
383111615 | 16 | Yes | 0.75 mm² | 236.000 kg/km | 308000 kg/km | |
383111619 | 16 | Yes | 0.75 mm² | 236.000 kg/km | 308000 kg/km | |
383111705 | 17 | No | 0.75 mm² | 250.800 kg/km | 325000 kg/km | |
383111709 | 17 | No | 0.75 mm² | 250.800 kg/km | 325000 kg/km | |
383111715 | 17 | Yes | 0.75 mm² | 250.800 kg/km | 325000 kg/km | |
383111719 | 17 | Yes | 0.75 mm² | 250.800 kg/km | 325000 kg/km | |
383111805 | 18 | No | 0.75 mm² | 243.000 kg/km | 341000 kg/km | |
383111809 | 18 | No | 0.75 mm² | 243.000 kg/km | 341000 kg/km | |
383111815 | 18 | Yes | 0.75 mm² | 243.000 kg/km | 341000 kg/km | |
383111819 | 18 | Yes | 0.75 mm² | 243.000 kg/km | 341000 kg/km | |
383111905 | 19 | No | 0.75 mm² | 256.500 kg/km | 347000 kg/km | |
383111909 | 19 | No | 0.75 mm² | 256.500 kg/km | 347000 kg/km | |
383111915 | 19 | Yes | 0.75 mm² | 256.500 kg/km | 347000 kg/km | |
383111919 | 19 | Yes | 0.75 mm² | 256.500 kg/km | 347000 kg/km | |
383112005 | 20 | No | 0.75 mm² | 270.000 kg/km | 365000 kg/km | |
383112009 | 20 | No | 0.75 mm² | 270.000 kg/km | 365000 kg/km | |
383112015 | 20 | Yes | 0.75 mm² | 270.000 kg/km | 365000 kg/km | |
383112019 | 20 | Yes | 0.75 mm² | 270.000 kg/km | 365000 kg/km | |
383112105 | 21 | No | 0.75 mm² | 283.500 kg/km | 377000 kg/km | |
383112109 | 21 | No | 0.75 mm² | 283.500 kg/km | 377000 kg/km | |
383112115 | 21 | Yes | 0.75 mm² | 283.500 kg/km | 377000 kg/km | |
383112119 | 21 | Yes | 0.75 mm² | 283.500 kg/km | 377000 kg/km | |
383112205 | 22 | No | 0.75 mm² | 297.000 kg/km | 395000 kg/km | |
383112209 | 22 | No | 0.75 mm² | 297.000 kg/km | 395000 kg/km | |
383112215 | 22 | Yes | 0.75 mm² | 297.000 kg/km | 395000 kg/km | |
383112219 | 22 | Yes | 0.75 mm² | 297.000 kg/km | 395000 kg/km | |
383112305 | 23 | No | 0.75 mm² | 310.500 kg/km | 407000 kg/km | |
383112309 | 23 | No | 0.75 mm² | 310.500 kg/km | 407000 kg/km | |
383112315 | 23 | Yes | 0.75 mm² | 310.500 kg/km | 407000 kg/km | |
383112319 | 23 | Yes | 0.75 mm² | 310.500 kg/km | 407000 kg/km | |
383112405 | 24 | No | 0.75 mm² | 324.000 kg/km | 445000 kg/km | |
383112409 | 24 | No | 0.75 mm² | 324.000 kg/km | 445000 kg/km | |
383112415 | 24 | Yes | 0.75 mm² | 324.000 kg/km | 445000 kg/km | |
383112419 | 24 | Yes | 0.75 mm² | 324.000 kg/km | 445000 kg/km | |
383112505 | 25 | No | 0.75 mm² | 307.300 kg/km | 457000 kg/km | |
383112509 | 25 | No | 0.75 mm² | 307.300 kg/km | 457000 kg/km | |
383112515 | 25 | Yes | 0.75 mm² | 307.300 kg/km | 457000 kg/km | |
383112519 | 25 | Yes | 0.75 mm² | 307.300 kg/km | 457000 kg/km | |
383120205 | 2 | No | 1 mm² | 56.000 kg/km | 93000 kg/km | |
383120209 | 2 | No | 1 mm² | 56.000 kg/km | 93000 kg/km | |
383120305 | 3 | No | 1 mm² | 65.300 kg/km | 111000 kg/km | |
383120309 | 3 | No | 1 mm² | 65.300 kg/km | 111000 kg/km | |
383120315 | 3 | Yes | 1 mm² | 65.300 kg/km | 111000 kg/km | |
383120319 | 3 | Yes | 1 mm² | 65.300 kg/km | 111000 kg/km | |
383120405 | 4 | No | 1 mm² | 78.100 kg/km | 133000 kg/km | |
383120409 | 4 | No | 1 mm² | 78.100 kg/km | 133000 kg/km | |
383120415 | 4 | Yes | 1 mm² | 78.100 kg/km | 133000 kg/km | |
383120419 | 4 | Yes | 1 mm² | 78.100 kg/km | 133000 kg/km | |
383120505 | 5 | No | 1 mm² | 89.400 kg/km | 156000 kg/km | |
383120509 | 5 | No | 1 mm² | 89.400 kg/km | 156000 kg/km | |
383120515 | 5 | Yes | 1 mm² | 89.400 kg/km | 156000 kg/km | |
383120519 | 5 | Yes | 1 mm² | 89.400 kg/km | 156000 kg/km | |
383120605 | 6 | No | 1 mm² | 107.300 kg/km | 181000 kg/km | |
383120609 | 6 | No | 1 mm² | 107.300 kg/km | 181000 kg/km | |
383120615 | 6 | Yes | 1 mm² | 107.300 kg/km | 181000 kg/km | |
383120619 | 6 | Yes | 1 mm² | 107.300 kg/km | 181000 kg/km | |
383120705 | 7 | No | 1 mm² | 113.300 kg/km | 188000 kg/km | |
383120709 | 7 | No | 1 mm² | 113.300 kg/km | 188000 kg/km | |
383120715 | 7 | Yes | 1 mm² | 113.300 kg/km | 188000 kg/km | |
383120719 | 7 | Yes | 1 mm² | 113.300 kg/km | 188000 kg/km | |
383120805 | 8 | No | 1 mm² | 129.500 kg/km | 212000 kg/km | |
383120809 | 8 | No | 1 mm² | 129.500 kg/km | 212000 kg/km | |
383120815 | 8 | Yes | 1 mm² | 129.500 kg/km | 213000 kg/km | |
383120819 | 8 | Yes | 1 mm² | 129.500 kg/km | 213000 kg/km | |
383120905 | 9 | No | 1 mm² | 145.700 kg/km | 235000 kg/km | |
383120909 | 9 | No | 1 mm² | 145.700 kg/km | 235000 kg/km | |
383120915 | 9 | Yes | 1 mm² | 145.700 kg/km | 235000 kg/km | |
383120919 | 9 | Yes | 1 mm² | 145.700 kg/km | 235000 kg/km | |
383121005 | 10 | No | 1 mm² | 161.900 kg/km | 254000 kg/km | |
383121009 | 10 | No | 1 mm² | 161.900 kg/km | 254000 kg/km | |
383121015 | 10 | Yes | 1 mm² | 161.900 kg/km | 254000 kg/km | |
383121019 | 10 | Yes | 1 mm² | 161.900 kg/km | 254000 kg/km | |
383121105 | 11 | No | 1 mm² | 178.000 kg/km | 269000 kg/km | |
383121109 | 11 | No | 1 mm² | 178.000 kg/km | 269000 kg/km | |
383121115 | 11 | Yes | 1 mm² | 178.000 kg/km | 269000 kg/km | |
383121119 | 11 | Yes | 1 mm² | 178.000 kg/km | 269000 kg/km | |
383121205 | 12 | No | 1 mm² | 188.100 kg/km | 287000 kg/km | |
383121209 | 12 | No | 1 mm² | 188.100 kg/km | 287000 kg/km | |
383121215 | 12 | Yes | 1 mm² | 188.100 kg/km | 287000 kg/km | |
383121219 | 12 | Yes | 1 mm² | 188.100 kg/km | 287000 kg/km | |
383121305 | 13 | No | 1 mm² | 203.800 kg/km | 307000 kg/km | |
383121309 | 13 | No | 1 mm² | 203.800 kg/km | 307000 kg/km | |
383121315 | 13 | Yes | 1 mm² | 203.800 kg/km | 307000 kg/km | |
383121319 | 13 | Yes | 1 mm² | 203.800 kg/km | 307000 kg/km | |
383121405 | 14 | No | 1 mm² | 219.500 kg/km | 323000 kg/km | |
383121409 | 14 | No | 1 mm² | 219.500 kg/km | 323000 kg/km | |
383121415 | 14 | Yes | 1 mm² | 219.500 kg/km | 323000 kg/km | |
383121419 | 14 | Yes | 1 mm² | 219.500 kg/km | 323000 kg/km | |
383121505 | 15 | No | 1 mm² | 235.100 kg/km | 346000 kg/km | |
383121509 | 15 | No | 1 mm² | 235.100 kg/km | 346000 kg/km | |
383121515 | 15 | Yes | 1 mm² | 235.100 kg/km | 346000 kg/km | |
383121519 | 15 | Yes | 1 mm² | 235.100 kg/km | 346000 kg/km | |
383121605 | 16 | No | 1 mm² | 216.000 kg/km | 361000 kg/km | |
383121609 | 16 | No | 1 mm² | 216.000 kg/km | 361000 kg/km | |
383121615 | 16 | Yes | 1 mm² | 216.000 kg/km | 361000 kg/km | |
383121619 | 16 | Yes | 1 mm² | 216.000 kg/km | 361000 kg/km | |
383121705 | 17 | No | 1 mm² | 229.500 kg/km | 382000 kg/km | |
383121709 | 17 | No | 1 mm² | 229.500 kg/km | 382000 kg/km | |
383121715 | 17 | Yes | 1 mm² | 229.500 kg/km | 382000 kg/km | |
383121719 | 17 | Yes | 1 mm² | 229.500 kg/km | 382000 kg/km | |
383121805 | 18 | No | 1 mm² | 286.000 kg/km | 400000 kg/km | |
383121809 | 18 | No | 1 mm² | 286.000 kg/km | 400000 kg/km | |
383121815 | 18 | Yes | 1 mm² | 286.000 kg/km | 400000 kg/km | |
383121819 | 18 | Yes | 1 mm² | 286.000 kg/km | 400000 kg/km | |
383121905 | 19 | No | 1 mm² | 301.900 kg/km | 408000 kg/km | |
383121909 | 19 | No | 1 mm² | 301.900 kg/km | 408000 kg/km | |
383121915 | 19 | Yes | 1 mm² | 301.900 kg/km | 408000 kg/km | |
383121919 | 19 | Yes | 1 mm² | 301.900 kg/km | 408000 kg/km | |
383122005 | 20 | No | 1 mm² | 317.800 kg/km | 431000 kg/km | |
383122009 | 20 | No | 1 mm² | 317.800 kg/km | 431000 kg/km | |
383122015 | 20 | Yes | 1 mm² | 317.800 kg/km | 431000 kg/km | |
383122019 | 20 | Yes | 1 mm² | 317.800 kg/km | 431000 kg/km | |
383122105 | 21 | No | 1 mm² | 333.700 kg/km | 446000 kg/km | |
383122109 | 21 | No | 1 mm² | 333.700 kg/km | 446000 kg/km | |
383122115 | 21 | Yes | 1 mm² | 333.700 kg/km | 446000 kg/km | |
383122119 | 21 | Yes | 1 mm² | 333.700 kg/km | 446000 kg/km | |
383122205 | 22 | No | 1 mm² | 349.600 kg/km | 486000 kg/km | |
383122209 | 22 | No | 1 mm² | 349.600 kg/km | 486000 kg/km | |
383122215 | 22 | Yes | 1 mm² | 349.600 kg/km | 486000 kg/km | |
383122219 | 22 | Yes | 1 mm² | 349.600 kg/km | 486000 kg/km | |
383122305 | 23 | No | 1 mm² | 365.400 kg/km | 501000 kg/km | |
383122309 | 23 | No | 1 mm² | 365.400 kg/km | 501000 kg/km | |
383122315 | 23 | Yes | 1 mm² | 365.400 kg/km | 501000 kg/km | |
383122319 | 23 | Yes | 1 mm² | 365.400 kg/km | 501000 kg/km | |
383122405 | 24 | No | 1 mm² | 381.300 kg/km | 523000 kg/km | |
383122409 | 24 | No | 1 mm² | 381.300 kg/km | 523000 kg/km | |
383122415 | 24 | Yes | 1 mm² | 381.300 kg/km | 523000 kg/km | |
383122419 | 24 | Yes | 1 mm² | 381.300 kg/km | 523000 kg/km | |
383122505 | 25 | No | 1 mm² | 388.500 kg/km | 538000 kg/km | |
383122509 | 25 | No | 1 mm² | 388.500 kg/km | 538000 kg/km | |
383122515 | 25 | Yes | 1 mm² | 388.500 kg/km | 538000 kg/km | |
383122519 | 25 | Yes | 1 mm² | 388.500 kg/km | 538000 kg/km | |
383130205 | 2 | No | 1 mm² | 65.000 kg/km | 106000 kg/km | |
383130209 | 2 | No | 1 mm² | 65.000 kg/km | 106000 kg/km | |
383130305 | 3 | No | 1 mm² | 83.000 kg/km | 129000 kg/km | |
383130309 | 3 | No | 1 mm² | 83.000 kg/km | 129000 kg/km | |
383130315 | 3 | Yes | 1 mm² | 83.000 kg/km | 129000 kg/km | |
383130319 | 3 | Yes | 1 mm² | 83.000 kg/km | 129000 kg/km | |
383130405 | 4 | No | 1 mm² | 100.000 kg/km | 156000 kg/km | |
383130409 | 4 | No | 1 mm² | 100.000 kg/km | 156000 kg/km | |
383130415 | 4 | No | 1 mm² | 100.000 kg/km | 156000 kg/km | |
383130419 | 4 | No | 1 mm² | 100.000 kg/km | 156000 kg/km | |
383130505 | 5 | No | 1 mm² | 125.000 kg/km | 184000 kg/km | |
383130509 | 5 | No | 1 mm² | 125.000 kg/km | 184000 kg/km | |
383130515 | 5 | No | 1 mm² | 125.000 kg/km | 184000 kg/km | |
383130519 | 5 | No | 1 mm² | 125.000 kg/km | 184000 kg/km | |
383130605 | 4 | No | 1 mm² | 150.000 kg/km | 215000 kg/km | |
383130609 | 6 | No | 1 mm² | 150.000 kg/km | 215000 kg/km | |
383130615 | 6 | Yes | 1 mm² | 150.000 kg/km | 215000 kg/km | |
383130619 | 6 | Yes | 1 mm² | 150.000 kg/km | 215000 kg/km | |
383130705 | 7 | No | 1 mm² | 149.000 kg/km | 225000 kg/km | |
383130709 | 7 | No | 1 mm² | 149.000 kg/km | 225000 kg/km | |
383130715 | 7 | Yes | 1 mm² | 149.000 kg/km | 225000 kg/km | |
383130719 | 7 | Yes | 1 mm² | 149.000 kg/km | 225000 kg/km | |
383130805 | 8 | No | 1 mm² | 170.300 kg/km | 256000 kg/km | |
383130809 | 8 | No | 1 mm² | 170.300 kg/km | 256000 kg/km | |
383130815 | 8 | Yes | 1 mm² | 170.300 kg/km | 256000 kg/km | |
383130819 | 8 | Yes | 1 mm² | 170.300 kg/km | 256000 kg/km | |
383130905 | 9 | No | 1 mm² | 191.600 kg/km | 283000 kg/km | |
383130909 | 9 | No | 1 mm² | 191.600 kg/km | 283000 kg/km | |
383130915 | 9 | Yes | 1 mm² | 191.600 kg/km | 283000 kg/km | |
383130919 | 9 | Yes | 1 mm² | 191.600 kg/km | 283000 kg/km | |
383131005 | 10 | No | 1 mm² | 212.900 kg/km | 307000 kg/km | |
383131009 | 10 | No | 1 mm² | 212.900 kg/km | 307000 kg/km | |
383131015 | 10 | Yes | 1 mm² | 212.900 kg/km | 307000 kg/km | |
383131019 | 10 | Yes | 1 mm² | 212.900 kg/km | 307000 kg/km | |
383131105 | 11 | No | 1 mm² | 234.100 kg/km | 326000 kg/km | |
383131109 | 11 | No | 1 mm² | 234.100 kg/km | 326000 kg/km | |
383131115 | 11 | Yes | 1 mm² | 234.100 kg/km | 326000 kg/km | |
383131119 | 11 | Yes | 1 mm² | 234.100 kg/km | 326000 kg/km | |
383131205 | 12 | No | 1 mm² | 280.000 kg/km | 349000 kg/km | |
383131209 | 12 | No | 1 mm² | 280.000 kg/km | 349000 kg/km | |
383131215 | 12 | Yes | 1 mm² | 280.000 kg/km | 349000 kg/km | |
383131219 | 12 | Yes | 1 mm² | 280.000 kg/km | 349000 kg/km | |
383131305 | 13 | No | 1 mm² | 303.300 kg/km | 374000 kg/km | |
383131309 | 13 | No | 1 mm² | 303.300 kg/km | 374000 kg/km | |
383131315 | 13 | Yes | 1 mm² | 303.300 kg/km | 374000 kg/km | |
383131319 | 13 | Yes | 1 mm² | 303.300 kg/km | 374000 kg/km | |
383131405 | 14 | No | 1 mm² | 326.700 kg/km | 395000 kg/km | |
383131409 | 14 | No | 1 mm² | 326.700 kg/km | 395000 kg/km | |
383131415 | 14 | Yes | 1 mm² | 326.700 kg/km | 395000 kg/km | |
383131419 | 14 | Yes | 1 mm² | 326.700 kg/km | 395000 kg/km | |
383131505 | 15 | No | 1 mm² | 350.000 kg/km | 425000 kg/km | |
383131509 | 15 | No | 1 mm² | 350.000 kg/km | 425000 kg/km | |
383131515 | 15 | Yes | 1 mm² | 350.000 kg/km | 425000 kg/km | |
383131519 | 15 | Yes | 1 mm² | 350.000 kg/km | 425000 kg/km | |
383131605 | 16 | No | 1 mm² | 373.300 kg/km | 444000 kg/km | |
383131609 | 16 | No | 1 mm² | 373.300 kg/km | 444000 kg/km | |
383131615 | 16 | Yes | 1 mm² | 373.300 kg/km | 444000 kg/km | |
383131619 | 16 | Yes | 1 mm² | 373.300 kg/km | 444000 kg/km | |
383131705 | 17 | No | 1 mm² | 396.700 kg/km | 490000 kg/km | |
383131709 | 17 | No | 1 mm² | 396.700 kg/km | 490000 kg/km | |
383131715 | 17 | Yes | 1 mm² | 396.700 kg/km | 490000 kg/km | |
383131719 | 17 | Yes | 1 mm² | 396.700 kg/km | 490000 kg/km | |
383131805 | 18 | No | 1 mm² | 389.000 kg/km | 514000 kg/km | |
383131809 | 18 | No | 1 mm² | 389.000 kg/km | 514000 kg/km | |
383131815 | 18 | Yes | 1 mm² | 389.000 kg/km | 514000 kg/km | |
383131819 | 18 | Yes | 1 mm² | 389.000 kg/km | 514000 kg/km | |
383131905 | 19 | No | 1 mm² | 410.600 kg/km | 525000 kg/km | |
383131909 | 19 | No | 1 mm² | 410.600 kg/km | 525000 kg/km | |
383131915 | 19 | Yes | 1 mm² | 410.600 kg/km | 525000 kg/km | |
383131919 | 19 | Yes | 1 mm² | 410.600 kg/km | 525000 kg/km | |
383132005 | 20 | No | 1 mm² | 432.200 kg/km | 552000 kg/km | |
383132009 | 20 | No | 1 mm² | 432.200 kg/km | 552000 kg/km | |
383132015 | 20 | Yes | 1 mm² | 432.200 kg/km | 552000 kg/km | |
383132019 | 20 | Yes | 1 mm² | 432.200 kg/km | 552000 kg/km | |
383132105 | 21 | No | 1 mm² | 453.800 kg/km | 572000 kg/km | |
383132109 | 21 | No | 1 mm² | 453.800 kg/km | 572000 kg/km | |
383132115 | 21 | Yes | 1 mm² | 453.800 kg/km | 572000 kg/km | |
383132119 | 21 | Yes | 1 mm² | 453.800 kg/km | 572000 kg/km | |
383132205 | 22 | No | 1 mm² | 475.400 kg/km | 600000 kg/km | |
383132209 | 22 | No | 1 mm² | 475.400 kg/km | 600000 kg/km | |
383132215 | 22 | No | 1 mm² | 475.400 kg/km | 600000 kg/km | |
383132219 | 22 | No | 1 mm² | 475.400 kg/km | 600000 kg/km | |
383132305 | 23 | No | 1 mm² | 497.100 kg/km | 619000 kg/km | |
383132309 | 23 | No | 1 mm² | 497.100 kg/km | 619000 kg/km | |
383132315 | 23 | No | 1 mm² | 497.100 kg/km | 619000 kg/km | |
383132319 | 23 | No | 1 mm² | 497.100 kg/km | 619000 kg/km | |
383132405 | 24 | No | 1 mm² | 518.700 kg/km | 647000 kg/km | |
383132409 | 24 | No | 1 mm² | 518.700 kg/km | 647000 kg/km | |
383132415 | 24 | Yes | 1 mm² | 518.700 kg/km | 647000 kg/km | |
383132419 | 24 | Yes | 1 mm² | 518.700 kg/km | 647000 kg/km | |
383132505 | 25 | No | 1 mm² | 535.000 kg/km | 666000 kg/km | |
383132509 | 25 | No | 1 mm² | 535.000 kg/km | 666000 kg/km | |
383132515 | 25 | Yes | 1 mm² | 535.000 kg/km | 666000 kg/km | |
383132519 | 25 | Yes | 1 mm² | 535.000 kg/km | 666000 kg/km | |
383140205 | 2 | No | 1 mm² | 112.000 kg/km | 140000 kg/km | |
383140209 | 2 | No | 1 mm² | 112.000 kg/km | 140000 kg/km | |
383140305 | 3 | No | 1 mm² | 146.000 kg/km | 176000 kg/km | |
383140309 | 3 | No | 1 mm² | 146.000 kg/km | 176000 kg/km | |
383140315 | 3 | No | 1 mm² | 146.000 kg/km | 176000 kg/km | |
383140319 | 3 | No | 1 mm² | 146.000 kg/km | 176000 kg/km | |
383140405 | 4 | No | 1 mm² | 167.000 kg/km | 217000 kg/km | |
383140409 | 4 | No | 1 mm² | 167.000 kg/km | 217000 kg/km | |
383140415 | 4 | No | 1 mm² | 167.000 kg/km | 217000 kg/km | |
383140419 | 4 | No | 1 mm² | 167.000 kg/km | 217000 kg/km | |
383140505 | 5 | No | 1 mm² | 200.000 kg/km | 262000 kg/km | |
383140509 | 5 | No | 1 mm² | 200.000 kg/km | 262000 kg/km | |
383140515 | 5 | Yes | 2.5 mm² | 200.000 kg/km | 262000 kg/km | |
383140519 | 5 | Yes | 2.5 mm² | 200.000 kg/km | 262000 kg/km | |
383140605 | 6 | No | 2.5 mm² | 240.000 kg/km | 308000 kg/km | |
383140609 | 6 | No | 2.5 mm² | 240.000 kg/km | 308000 kg/km | |
383140615 | 6 | Yes | 2.5 mm² | 240.000 kg/km | 308000 kg/km | |
383140619 | 6 | Yes | 2.5 mm² | 240.000 kg/km | 308000 kg/km | |
383140705 | 7 | No | 2.5 mm² | 288.000 kg/km | 325000 kg/km | |
383140709 | 7 | No | 2.5 mm² | 288.000 kg/km | 325000 kg/km | |
383140715 | 7 | Yes | 2.5 mm² | 288.000 kg/km | 325000 kg/km | |
383140719 | 7 | Yes | 2.5 mm² | 288.000 kg/km | 325000 kg/km | |
383140805 | 8 | No | 2.5 mm² | 329.100 kg/km | 369000 kg/km | |
383140809 | 8 | No | 2.5 mm² | 329.100 kg/km | 369000 kg/km | |
383140815 | 8 | Yes | 2.5 mm² | 329.100 kg/km | 369000 kg/km | |
383140819 | 8 | Yes | 2.5 mm² | 329.100 kg/km | 369000 kg/km | |
383140905 | 9 | No | 2.5 mm² | 370.300 kg/km | 409000 kg/km | |
383140909 | 9 | No | 2.5 mm² | 370.300 kg/km | 409000 kg/km | |
383140915 | 9 | Yes | 2.5 mm² | 370.300 kg/km | 409000 kg/km | |
383140919 | 9 | Yes | 2.5 mm² | 370.300 kg/km | 409000 kg/km | |
383141005 | 10 | No | 2.5 mm² | 411.400 kg/km | 447000 kg/km | |
383141009 | 10 | No | 2.5 mm² | 411.400 kg/km | 447000 kg/km | |
383141015 | 10 | Yes | 2.5 mm² | 411.400 kg/km | 447000 kg/km | |
383141019 | 10 | Yes | 2.5 mm² | 411.400 kg/km | 447000 kg/km | |
383141105 | 11 | No | 2.5 mm² | 452.600 kg/km | 479000 kg/km | |
383141109 | 11 | No | 2.5 mm² | 452.600 kg/km | 479000 kg/km | |
383141115 | 11 | Yes | 2.5 mm² | 452.600 kg/km | 479000 kg/km | |
383141119 | 11 | Yes | 2.5 mm² | 452.600 kg/km | 479000 kg/km | |
383141205 | 12 | No | 2.5 mm² | 477.300 kg/km | 534000 kg/km | |
383141209 | 12 | No | 2.5 mm² | 477.300 kg/km | 534000 kg/km | |
383141215 | 12 | Yes | 2.5 mm² | 477.300 kg/km | 534000 kg/km | |
383141219 | 12 | Yes | 2.5 mm² | 477.300 kg/km | 534000 kg/km | |
383141305 | 13 | No | 2.5 mm² | 517.100 kg/km | 572000 kg/km | |
383141309 | 13 | No | 2.5 mm² | 517.100 kg/km | 572000 kg/km | |
383141315 | 13 | Yes | 2.5 mm² | 517.100 kg/km | 572000 kg/km | |
383141319 | 13 | Yes | 2.5 mm² | 517.100 kg/km | 572000 kg/km | |
383141405 | 14 | No | 2.5 mm² | 556.900 kg/km | 606000 kg/km | |
383141409 | 14 | No | 2.5 mm² | 556.900 kg/km | 606000 kg/km | |
383141415 | 14 | Yes | 2.5 mm² | 556.900 kg/km | 606000 kg/km | |
383141419 | 14 | Yes | 2.5 mm² | 556.900 kg/km | 606000 kg/km | |
383141505 | 15 | No | 2.5 mm² | 596.600 kg/km | 651000 kg/km | |
383141509 | 15 | No | 2.5 mm² | 596.600 kg/km | 651000 kg/km | |
383141515 | 15 | Yes | 2.5 mm² | 596.600 kg/km | 651000 kg/km | |
383141519 | 15 | Yes | 2.5 mm² | 596.600 kg/km | 651000 kg/km | |
383141605 | 16 | No | 2.5 mm² | 636.400 kg/km | 683000 kg/km | |
383141609 | 16 | No | 2.5 mm² | 636.400 kg/km | 683000 kg/km | |
383141615 | 16 | Yes | 2.5 mm² | 636.400 kg/km | 683000 kg/km | |
383141619 | 16 | Yes | 2.5 mm² | 636.400 kg/km | 683000 kg/km | |
383141705 | 17 | No | 2.5 mm² | 676.200 kg/km | 722000 kg/km | |
383141709 | 17 | No | 2.5 mm² | 676.200 kg/km | 722000 kg/km | |
383141715 | 17 | Yes | 2.5 mm² | 676.200 kg/km | 722000 kg/km | |
383141719 | 17 | Yes | 2.5 mm² | 676.200 kg/km | 722000 kg/km | |
383141805 | 18 | No | 2.5 mm² | 716.000 kg/km | 761000 kg/km | |
383141809 | 18 | No | 2.5 mm² | 716.000 kg/km | 761000 kg/km | |
383141815 | 18 | Yes | 2.5 mm² | 716.000 kg/km | 761000 kg/km | |
383141819 | 18 | Yes | 2.5 mm² | 716.000 kg/km | 761000 kg/km | |
383141905 | 19 | No | 2.5 mm² | 755.700 kg/km | 779000 kg/km | |
383141909 | 19 | No | 2.5 mm² | 755.700 kg/km | 779000 kg/km | |
383141915 | 19 | Yes | 2.5 mm² | 755.700 kg/km | 779000 kg/km | |
383141919 | 19 | Yes | 2.5 mm² | 755.700 kg/km | 779000 kg/km | |
383142005 | 20 | No | 2.5 mm² | 795.500 kg/km | 820000 kg/km | |
383142009 | 20 | No | 2.5 mm² | 795.500 kg/km | 820000 kg/km | |
383142015 | 20 | Yes | 2.5 mm² | 795.500 kg/km | 820000 kg/km | |
383142019 | 20 | Yes | 2.5 mm² | 795.500 kg/km | 820000 kg/km | |
383142105 | 21 | No | 2.5 mm² | 835.300 kg/km | 852000 kg/km | |
383142109 | 21 | No | 2.5 mm² | 835.300 kg/km | 852000 kg/km | |
383142115 | 21 | Yes | 2.5 mm² | 835.300 kg/km | 852000 kg/km | |
383142119 | 21 | Yes | 2.5 mm² | 835.300 kg/km | 852000 kg/km | |
383142205 | 22 | No | 2.5 mm² | 875.100 kg/km | 894000 kg/km | |
383142209 | 22 | No | 2.5 mm² | 875.100 kg/km | 894000 kg/km | |
383142215 | 22 | Yes | 2.5 mm² | 875.100 kg/km | 894000 kg/km | |
383142219 | 22 | Yes | 2.5 mm² | 875.100 kg/km | 894000 kg/km | |
383142305 | 23 | No | 2.5 mm² | 914.800 kg/km | 926000 kg/km | |
383142309 | 23 | No | 2.5 mm² | 914.800 kg/km | 926000 kg/km | |
383142315 | 23 | Yes | 2.5 mm² | 914.800 kg/km | 926000 kg/km | |
383142319 | 23 | Yes | 2.5 mm² | 914.800 kg/km | 926000 kg/km | |
383142405 | 24 | No | 2.5 mm² | 954.600 kg/km | 967000 kg/km | |
383142409 | 24 | No | 2.5 mm² | 954.600 kg/km | 967000 kg/km | |
383142415 | 24 | Yes | 2.5 mm² | 954.600 kg/km | 967000 kg/km | |
383142419 | 24 | Yes | 2.5 mm² | 954.600 kg/km | 967000 kg/km | |
383142505 | 25 | No | 2.5 mm² | 994.400 kg/km | 999000 kg/km | |
383142509 | 25 | No | 2.5 mm² | 994.400 kg/km | 999000 kg/km | |
383142515 | 25 | Yes | 2.5 mm² | 994.400 kg/km | 999000 kg/km | |
383142519 | 25 | Yes | 2.5 mm² | 994.400 kg/km | 999000 kg/km |