ÖLFLEX® UNIPLUS FRLS 1X2.5 GNYE
Single core cable; 1X2.5; green/yellow; Ring; 1,1 kV; PVC; Fixed Installation

₹52.71
BACK ORDER
Article No.
4620002U300
(₹52.71/M)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Minimum order quantity 300 meters. You can order multiples of 300 meters
X


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
flame-retardant
flame-retardant
CE marked
CE marked

Benefits

  • Time saving during installation due to pre-assembled cable.
  • Internal wiring of devices.

Applications

  • For wiring of lamps, devices, switchgear cabinets and distribution boxes
  • For use in dry rooms
Show less
Show all

Technical Attributes

General Information

Product type

Single core cable

Copper index

24.000 kg/km

Single core packaging type

Ring

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

3 kV

Current rating according to

IS 3961

Product Design

Cable dimension

1X2.5

Conductor cross-section (mm2)

2.5 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Number of cores

1

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® UNIPLUS C.S Sq.mm 1100V CM/L No. ISI LOGO IS 694 FR-LSH RoHS CE METER MARKING

Single core color

green/yellow

Single core identification

Strips, two-coloured

Product Characteristics

Application area

Fixed Installation
Flexible

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius, occasionally moved

8 x outer diameter

Temperature, fixed installation

-40 °C to 80 °C according to IEC

Temperature, occasionally moved

-15 °C to 70 °C according to IEC

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Chemical resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

No

VDE certified

No

HAR-certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® UNIPLUS FRLS

Article number Conductor cross-section (mm2) Single core color Single core packaging type Min. outer diameter Max. outer diameter Copper index Weight
4610001U 0.5 mm² green/yellow Ring 4.800 kg/km
4610001U100 0.5 mm² green/yellow Ring 4.800 kg/km 0.011 kg
4610001U300 0.5 mm² green/yellow Ring 4.800 kg/km 0.011 kg
4610001U500 0.5 mm² green/yellow Spool 4.800 kg/km 0.011 kg
4610002U 0.75 mm² green/yellow Ring 7.200 kg/km
4610002U100 0.75 mm² green/yellow Ring 7.200 kg/km 0.011 kg
4610002U300 0.75 mm² green/yellow Ring 7.200 kg/km
4610002U500 0.75 mm² green/yellow Spool 7.200 kg/km
4610003U 1 mm² green/yellow Ring 9.600 kg/km
4610003U100 1 mm² green/yellow Ring 9.600 kg/km 0.011 kg
4610003U300 1 mm² green/yellow Ring 9.600 kg/km
4610003U500 1 mm² green/yellow Spool 9.600 kg/km
4610011U 0.5 mm² black Ring 4.800 kg/km
4610011U100 0.5 mm² black Ring 4.800 kg/km
4610011U300 0.5 mm² black Ring 4.800 kg/km
4610011U500 0.5 mm² black Spool 4.800 kg/km
4610012U 0.75 mm² black Ring 7.200 kg/km
4610012U100 0.75 mm² black Ring 7.200 kg/km
4610012U300 0.75 mm² black Ring 7.200 kg/km
4610012U500 0.75 mm² black Spool 7.200 kg/km
4610013U 1 mm² black Ring 9.600 kg/km
4610013U100 1 mm² black Ring 9.600 kg/km
4610013U300 1 mm² black Ring 9.600 kg/km
4610013U500 1 mm² black Spool 9.600 kg/km
4610021U 0.5 mm² blue Ring 4.800 kg/km
4610021U100 0.5 mm² blue Ring 4.800 kg/km 0.011 kg
4610021U300 0.5 mm² blue Ring 4.800 kg/km 0.011 kg
4610021U500 0.5 mm² blue Spool 4.800 kg/km 0.011 kg
4610022U 0.75 mm² blue Ring 7.200 kg/km
4610022U100 0.75 mm² blue Ring 7.200 kg/km
4610022U300 0.75 mm² blue Ring 7.200 kg/km
4610022U500 0.75 mm² blue Spool 7.200 kg/km
4610023U 1 mm² blue Ring 9.600 kg/km
4610023U100 1 mm² blue Ring 9.600 kg/km
4610023U300 1 mm² blue Ring 9.600 kg/km
4610023U500 1 mm² blue Spool 9.600 kg/km 0.011 kg
4610031U 0.5 mm² brown Ring 4.800 kg/km
4610031U100 0.5 mm² brown Ring 4.800 kg/km 0.011 kg
4610031U300 0.5 mm² brown Ring 4.800 kg/km 0.011 kg
4610031U500 0.5 mm² brown Spool 4.800 kg/km 0.011 kg
4610032U 0.75 mm² brown Ring 7.200 kg/km
4610032U100 0.75 mm² brown Ring 7.200 kg/km 0.011 kg
4610032U300 0.75 mm² brown Ring 7.200 kg/km 0.011 kg
4610032U500 0.75 mm² brown Spool 7.200 kg/km 0.011 kg
4610033U 1 mm² brown Ring 9.600 kg/km
4610033U100 1 mm² brown Ring 9.600 kg/km 0.011 kg
4610033U300 1 mm² brown Ring 9.600 kg/km 0.011 kg
4610033U500 1 mm² brown Spool 9.600 kg/km 0.011 kg
4610041U 0.5 mm² red Ring 4.800 kg/km
4610041U100 0.5 mm² red Ring 4.800 kg/km 0.011 kg
4610041U300 0.5 mm² red Ring 4.800 kg/km 0.011 kg
4610041U500 0.5 mm² red Spool 4.800 kg/km 0.011 kg
4610042U 0.75 mm² red Ring 7.200 kg/km
4610042U100 0.75 mm² red Ring 7.200 kg/km 0.011 kg
4610042U300 0.75 mm² red Ring 7.200 kg/km 0.011 kg
4610042U500 0.75 mm² red Spool 7.200 kg/km 0.011 kg
4610043U 1 mm² red Ring 9.600 kg/km
4610043U100 1 mm² red Ring 9.600 kg/km 0.011 kg
4610043U300 1 mm² red Ring 9.600 kg/km 0.011 kg
4610043U500 1 mm² red Spool 9.600 kg/km 0.011 kg
4610051U 0.5 mm² white Ring 4.800 kg/km
4610051U100 0.5 mm² white Ring 4.800 kg/km 0.011 kg
4610051U300 0.5 mm² white Ring 4.800 kg/km 0.011 kg
4610051U500 0.5 mm² white Spool 4.800 kg/km 0.011 kg
4610052U 0.75 mm² white Ring 7.200 kg/km
4610052U100 0.75 mm² white Ring 7.200 kg/km 0.011 kg
4610052U300 0.75 mm² white Ring 7.200 kg/km 0.011 kg
4610052U500 0.75 mm² white Spool 7.200 kg/km 0.011 kg
4610053U 1 mm² white Ring 9.600 kg/km
4610053U100 1 mm² white Ring 9.600 kg/km 0.011 kg
4610053U300 1 mm² white Ring 9.600 kg/km 0.011 kg
4610053U500 1 mm² white Spool 9.600 kg/km 0.011 kg
4610061U 0.5 mm² grey Ring 4.800 kg/km
4610061U100 0.5 mm² grey Ring 4.800 kg/km 0.011 kg
4610061U300 0.5 mm² grey Ring 4.800 kg/km 0.011 kg
4610061U500 0.5 mm² grey Spool 4.800 kg/km 0.011 kg
4610062U 0.75 mm² grey Ring 7.200 kg/km
4610062U100 0.75 mm² grey Ring 7.200 kg/km 0.011 kg
4610062U300 0.75 mm² grey Ring 7.200 kg/km 0.011 kg
4610062U500 0.75 mm² grey Spool 7.200 kg/km 0.011 kg
4610063U 1 mm² grey Ring 9.600 kg/km
4610063U100 1 mm² grey Ring 9.600 kg/km 0.011 kg
4610063U300 1 mm² grey Ring 9.600 kg/km 0.011 kg
4610063U500 1 mm² grey Spool 9.600 kg/km 0.011 kg
4610071U 0.5 mm² violet Ring 4.800 kg/km
4610071U100 0.5 mm² violet Ring 4.800 kg/km 0.011 kg
4610071U300 0.5 mm² violet Ring 4.800 kg/km 0.011 kg
4610071U500 0.5 mm² violet Spool 4.800 kg/km 0.011 kg
4610072U 0.75 mm² violet Ring 7.200 kg/km
4610072U100 0.75 mm² violet Ring 7.200 kg/km 0.011 kg
4610072U300 0.75 mm² violet Ring 7.200 kg/km 0.011 kg
4610072U500 0.75 mm² violet Spool 7.200 kg/km 0.011 kg
4610073U 1 mm² violet Ring 9.600 kg/km
4610073U100 1 mm² violet Ring 9.600 kg/km 0.011 kg
4610073U300 1 mm² violet Ring 9.600 kg/km 0.011 kg
4610073U500 1 mm² violet Spool 9.600 kg/km 0.011 kg
4610081U 0.5 mm² pink Ring 4.800 kg/km
4610081U100 0.5 mm² pink Ring 4.800 kg/km 0.011 kg
4610081U300 0.5 mm² pink Ring 4.800 kg/km 0.011 kg
4610081U500 0.5 mm² pink Spool 4.800 kg/km 0.011 kg
4610082U 0.75 mm² pink Ring 7.200 kg/km
4610082U100 0.75 mm² pink Ring 7.200 kg/km 0.011 kg
4610082U300 0.75 mm² pink Ring 7.200 kg/km 0.011 kg
4610082U500 0.75 mm² pink Spool 7.200 kg/km 0.011 kg
4610083U 1 mm² pink Ring 9.600 kg/km
4610083U100 1 mm² pink Ring 9.600 kg/km 0.011 kg
4610083U300 1 mm² pink Ring 9.600 kg/km 0.011 kg
4610083U500 1 mm² pink Spool 9.600 kg/km 0.011 kg
4610091U 0.5 mm² orange Ring 4.800 kg/km
4610091U100 0.5 mm² orange Ring 4.800 kg/km 0.011 kg
4610091U300 0.5 mm² orange Ring 4.800 kg/km 0.011 kg
4610091U500 0.5 mm² orange Spool 4.800 kg/km 0.011 kg
4610092U 0.75 mm² orange Ring 7.200 kg/km
4610092U100 0.75 mm² orange Ring 7.200 kg/km 0.011 kg
4610092U300 0.75 mm² orange Ring 7.200 kg/km 0.011 kg
4610092U500 0.75 mm² orange Spool 7.200 kg/km 0.011 kg
4610093U 1 mm² orange Ring 9.600 kg/km
4610093U100 1 mm² orange Ring 9.600 kg/km 0.011 kg
4610093U300 1 mm² orange Ring 9.600 kg/km 0.011 kg
4610093U500 1 mm² yellow Spool 9.600 kg/km 0.011 kg
4610111U 0.5 mm² yellow Ring 4.800 kg/km
4610111U100 0.5 mm² yellow Ring 4.800 kg/km 0.011 kg
4610111U300 0.5 mm² yellow Ring 4.800 kg/km 0.011 kg
4610111U500 0.5 mm² yellow Spool 4.800 kg/km 0.011 kg
4610112U 0.75 mm² yellow Ring 7.200 kg/km
4610112U100 0.75 mm² yellow Ring 7.200 kg/km 0.011 kg
4610112U300 0.75 mm² yellow Ring 7.200 kg/km 0.011 kg
4610112U500 0.75 mm² yellow Spool 7.200 kg/km 0.011 kg
4610113U 1 mm² yellow Ring 9.600 kg/km
4610113U100 1 mm² yellow Ring 9.600 kg/km 0.011 kg
4610113U300 1 mm² yellow Ring 9.600 kg/km 0.011 kg
4610113U500 1 mm² yellow Spool 9.600 kg/km 0.011 kg
4610121U 0.5 mm² green Ring 4.800 kg/km
4610121U100 0.5 mm² green Ring 4.800 kg/km 0.011 kg
4610121U300 0.5 mm² green Ring 4.800 kg/km 0.011 kg
4610121U500 0.5 mm² green Spool 4.800 kg/km 0.011 kg
4610122U 0.75 mm² green Ring 7.200 kg/km
4610122U100 0.75 mm² green Ring 7.200 kg/km 0.011 kg
4610122U300 0.75 mm² green Ring 7.200 kg/km 0.011 kg
4610122U500 0.75 mm² green Spool 7.200 kg/km 0.011 kg
4610123U 1 mm² green Ring 9.600 kg/km
4610123U100 1 mm² green Ring 9.600 kg/km 0.011 kg
4610123U300 1 mm² green Ring 9.600 kg/km 0.011 kg
4610123U500 1 mm² green Spool 9.600 kg/km 0.011 kg
4610141U 0.5 mm² dark blue Ring 4.800 kg/km
4610141U100 0.5 mm² dark blue Ring 4.800 kg/km 0.011 kg
4610141U300 0.5 mm² dark blue Ring 4.800 kg/km 0.011 kg
4610141U500 0.5 mm² dark blue Spool 4.800 kg/km 0.011 kg
4610142U 0.75 mm² dark blue Ring 7.200 kg/km
4610142U100 0.75 mm² dark blue Ring 7.200 kg/km 0.011 kg
4610142U300 0.75 mm² dark blue Ring 7.200 kg/km 0.011 kg
4610142U500 0.75 mm² dark blue Spool 7.200 kg/km 0.011 kg
4610143U 1 mm² dark blue Ring 9.600 kg/km
4610143U100 1 mm² dark blue Ring 9.600 kg/km 0.011 kg
4610143U300 1 mm² dark blue Ring 9.600 kg/km 0.011 kg
4610143U500 1 mm² dark blue Spool 9.600 kg/km 0.011 kg
4610161U 0.5 mm² ultramarine blue Ring 4.800 kg/km
4610161U100 0.5 mm² ultramarine blue Ring 4.800 kg/km 0.011 kg
4610161U300 0.5 mm² ultramarine blue Ring 4.800 kg/km 0.011 kg
4610161U500 0.5 mm² ultramarine blue Spool 4.800 kg/km 0.011 kg
4610162U 0.75 mm² ultramarine blue Ring 7.200 kg/km
4610162U100 0.75 mm² ultramarine blue Ring 7.200 kg/km 0.011 kg
4610162U300 0.75 mm² ultramarine blue Ring 7.200 kg/km 0.011 kg
4610162U500 0.75 mm² ultramarine blue Spool 7.200 kg/km 0.011 kg
4610163U 1 mm² ultramarine blue Ring 9.600 kg/km
4610163U100 1 mm² ultramarine blue Ring 9.600 kg/km 0.011 kg
4610163U300 1 mm² ultramarine blue Ring 9.600 kg/km 0.011 kg
4610163U500 1 mm² ultramarine blue Spool 9.600 kg/km 0.011 kg
4620001U 1.5 mm² green/yellow Ring 14.400 kg/km
4620001U100 1.5 mm² green/yellow Ring 14.400 kg/km
4620001U300 1.5 mm² green/yellow Ring 14.400 kg/km
4620001U500 1.5 mm² green/yellow Spool 14.400 kg/km
4620002U 2.5 mm² green/yellow Ring 24.000 kg/km
4620002U100 2.5 mm² green/yellow Ring 24.000 kg/km
4620002U300 2.5 mm² green/yellow Ring 24.000 kg/km
4620002U500 2.5 mm² green/yellow Spool 24.000 kg/km
4620003U 4 mm² green/yellow Ring 38.400 kg/km
4620003U100 4 mm² green/yellow Ring 38.400 kg/km 0.011 kg
4620003U300 4 mm² green/yellow Ring 38.400 kg/km 0.011 kg
4620003U500 4 mm² green/yellow Spool 38.400 kg/km 0.011 kg
4620004U 6 mm² green/yellow Ring 57.600 kg/km
4620004U100 6 mm² green/yellow Ring 57.600 kg/km 0.011 kg
4620004U300 6 mm² green/yellow Ring 57.600 kg/km 0.011 kg
4620004U500 6 mm² green/yellow Spool 57.600 kg/km 0.011 kg
4620005U 10 mm² green/yellow Ring 96.000 kg/km
4620005U100 10 mm² green/yellow Ring 96.000 kg/km 0.011 kg
4620005U300 10 mm² green/yellow Ring 96.000 kg/km 0.011 kg
4620005U500 10 mm² green/yellow Spool 96.000 kg/km 0.011 kg
4620006U 16 mm² green/yellow Ring 153.600 kg/km
4620006U100 10 mm² green/yellow Ring 153.600 kg/km 0.011 kg
4620006U300 10 mm² green/yellow Ring 153.600 kg/km 0.011 kg
4620006U500 10 mm² green/yellow Spool 153.600 kg/km 0.011 kg
4620011U 1.5 mm² black Ring 14.400 kg/km
4620011U100 1.5 mm² black Ring 14.400 kg/km 0.011 kg
4620011U300 1.5 mm² black Ring 14.400 kg/km 0.011 kg
4620011U500 1.5 mm² black Spool 14.400 kg/km 0.011 kg
4620012U 2.5 mm² black Ring 24.000 kg/km
4620012U100 2.5 mm² black Ring 24.000 kg/km 0.011 kg
4620012U300 2.5 mm² black Ring 24.000 kg/km 0.011 kg
4620012U500 2.5 mm² black Spool 24.000 kg/km 0.011 kg
4620013U 4 mm² black Ring 38.400 kg/km
4620013U100 4 mm² black Ring 38.400 kg/km 0.011 kg
4620013U300 4 mm² black Ring 38.400 kg/km 0.011 kg
4620013U500 4 mm² black Spool 38.400 kg/km 0.011 kg
4620014U 6 mm² black Ring 57.600 kg/km
4620014U100 6 mm² black Ring 57.600 kg/km 0.011 kg
4620014U300 6 mm² black Ring 57.600 kg/km 0.011 kg
4620014U500 6 mm² black Spool 57.600 kg/km 0.011 kg
4620015U 10 mm² black Ring 96.000 kg/km
4620015U100 10 mm² black Ring 96.000 kg/km 0.011 kg
4620015U300 10 mm² black Ring 96.000 kg/km 0.011 kg
4620015U500 10 mm² black Spool 96.000 kg/km 0.011 kg
4620016U 16 mm² black Ring 153.600 kg/km
4620016U100 16 mm² blue Ring 153.600 kg/km 0.011 kg
4620016U300 16 mm² blue Ring 153.600 kg/km 0.011 kg
4620016U500 16 mm² blue Spool 153.600 kg/km 0.011 kg
4620021U 1.5 mm² blue Ring 14.400 kg/km
4620021U100 1.5 mm² blue Ring 14.400 kg/km 0.011 kg
4620021U300 1.5 mm² blue Ring 14.400 kg/km 0.011 kg
4620021U500 1.5 mm² blue Spool 14.400 kg/km 0.011 kg
4620022U 2.5 mm² blue Ring 24.000 kg/km
4620022U100 2.5 mm² blue Ring 24.000 kg/km 0.011 kg
4620022U300 2.5 mm² blue Ring 24.000 kg/km 0.011 kg
4620022U500 2.5 mm² blue Spool 24.000 kg/km 0.011 kg
4620023U 4 mm² blue Ring 38.400 kg/km
4620023U100 4 mm² blue Ring 38.400 kg/km 0.011 kg
4620023U300 4 mm² blue Ring 38.400 kg/km 0.011 kg
4620023U500 4 mm² blue Spool 38.400 kg/km 0.011 kg
4620024U 6 mm² blue Ring 57.600 kg/km
4620024U100 6 mm² blue Ring 57.600 kg/km 0.011 kg
4620024U300 6 mm² blue Ring 57.600 kg/km 0.011 kg
4620024U500 6 mm² blue Spool 57.600 kg/km 0.011 kg
4620025U 10 mm² blue Ring 96.000 kg/km
4620025U100 10 mm² blue Ring 96.000 kg/km 0.011 kg
4620025U300 10 mm² blue Ring 96.000 kg/km 0.011 kg
4620025U500 10 mm² blue Spool 96.000 kg/km 0.011 kg
4620026U 16 mm² blue Ring 153.600 kg/km
4620026U100 16 mm² blue Ring 153.600 kg/km 0.011 kg
4620026U300 16 mm² blue Ring 153.600 kg/km 0.011 kg
4620026U500 16 mm² blue Spool 153.600 kg/km 0.011 kg
4620031U 1.5 mm² brown Ring 14.400 kg/km
4620031U100 1.5 mm² brown Ring 14.400 kg/km 0.011 kg
4620031U300 1.5 mm² brown Ring 14.400 kg/km 0.011 kg
4620031U500 1.5 mm² brown Spool 14.400 kg/km 0.011 kg
4620032U 2.5 mm² brown Ring 24.000 kg/km
4620032U100 2.5 mm² brown Ring 24.000 kg/km 0.011 kg
4620032U300 2.5 mm² brown Ring 24.000 kg/km 0.011 kg
4620032U500 2.5 mm² brown Spool 24.000 kg/km 0.011 kg
4620033U 4 mm² brown Ring 38.400 kg/km
4620033U100 4 mm² brown Ring 38.400 kg/km 0.011 kg
4620033U300 4 mm² brown Ring 38.400 kg/km 0.011 kg
4620033U500 4 mm² brown Spool 38.400 kg/km 0.011 kg
4620034U 6 mm² brown Ring 57.600 kg/km
4620034U100 6 mm² brown Ring 57.600 kg/km 0.011 kg
4620034U300 6 mm² brown Ring 57.600 kg/km 0.011 kg
4620034U500 6 mm² brown Spool 57.600 kg/km 0.011 kg
4620035U 10 mm² brown Ring 96.000 kg/km
4620035U100 10 mm² brown Ring 96.000 kg/km 0.011 kg
4620035U300 10 mm² brown Ring 96.000 kg/km 0.011 kg
4620035U500 10 mm² brown Spool 96.000 kg/km 0.011 kg
4620036U 16 mm² brown Ring 153.600 kg/km
4620036U100 16 mm² brown Ring 153.600 kg/km 0.011 kg
4620036U300 16 mm² brown Ring 153.600 kg/km 0.011 kg
4620036U500 16 mm² brown Spool 153.600 kg/km 0.011 kg
4620041U 1.5 mm² red Ring 14.400 kg/km
4620041U100 1.5 mm² red Ring 14.400 kg/km 0.011 kg
4620041U300 1.5 mm² red Ring 14.400 kg/km 0.011 kg
4620041U500 1.5 mm² red Spool 14.400 kg/km 0.011 kg
4620042U 2.5 mm² red Ring 24.000 kg/km
4620042U100 2.5 mm² red Ring 24.000 kg/km 0.011 kg
4620042U300 2.5 mm² red Ring 24.000 kg/km 0.011 kg
4620042U500 2.5 mm² red Spool 24.000 kg/km 0.011 kg
4620043U 4 mm² red Ring 38.400 kg/km
4620043U100 4 mm² red Ring 38.400 kg/km 0.011 kg
4620043U300 4 mm² red Ring 38.400 kg/km 0.011 kg
4620043U500 4 mm² red Spool 38.400 kg/km 0.011 kg
4620044U 6 mm² red Ring 57.600 kg/km
4620044U100 6 mm² red Ring 57.600 kg/km 0.011 kg
4620044U300 6 mm² red Ring 57.600 kg/km 0.011 kg
4620044U500 6 mm² red Spool 57.600 kg/km 0.011 kg
4620045U 10 mm² red Ring 96.000 kg/km
4620045U100 10 mm² red Ring 96.000 kg/km 0.011 kg
4620045U300 10 mm² red Ring 96.000 kg/km 0.011 kg
4620045U500 10 mm² red Spool 96.000 kg/km 0.011 kg
4620046U 16 mm² red Ring 153.600 kg/km
4620046U100 16 mm² red Ring 153.600 kg/km 0.011 kg
4620046U300 16 mm² red Ring 153.600 kg/km 0.011 kg
4620046U500 16 mm² red Spool 153.600 kg/km 0.011 kg
4620051U 1.5 mm² white Ring 14.400 kg/km
4620051U100 1.5 mm² white Ring 14.400 kg/km 0.011 kg
4620051U300 1.5 mm² white Ring 14.400 kg/km 0.011 kg
4620051U500 1.5 mm² white Spool 14.400 kg/km 0.011 kg
4620052U 2.5 mm² white Ring 24.000 kg/km
4620052U100 2.5 mm² white Ring 24.000 kg/km 0.011 kg
4620052U300 2.5 mm² white Ring 24.000 kg/km 0.011 kg
4620052U500 2.5 mm² white Spool 24.000 kg/km 0.011 kg
4620053U 4 mm² white Ring 38.400 kg/km
4620053U100 4 mm² white Ring 38.400 kg/km 0.011 kg
4620053U300 4 mm² white Ring 38.400 kg/km 0.011 kg
4620053U500 4 mm² white Spool 38.400 kg/km 0.011 kg
4620054U 6 mm² white Ring 57.600 kg/km
4620054U100 6 mm² white Ring 57.600 kg/km 0.011 kg
4620054U300 6 mm² white Ring 57.600 kg/km 0.011 kg
4620054U500 6 mm² white Spool 57.600 kg/km 0.011 kg
4620055U 10 mm² white Ring 96.000 kg/km
4620055U100 10 mm² white Ring 96.000 kg/km 0.011 kg
4620055U300 10 mm² white Ring 96.000 kg/km 0.011 kg
4620055U500 10 mm² white Spool 96.000 kg/km 0.011 kg
4620056U 16 mm² white Ring 153.600 kg/km
4620056U100 16 mm² white Ring 153.600 kg/km 0.011 kg
4620056U300 16 mm² white Ring 153.600 kg/km 0.011 kg
4620056U500 16 mm² white Spool 153.600 kg/km 0.011 kg
4620061U 1.5 mm² grey Ring 14.400 kg/km
4620061U100 1.5 mm² grey Ring 14.400 kg/km 0.011 kg
4620061U300 1.5 mm² grey Ring 14.400 kg/km 0.011 kg
4620061U500 1.5 mm² grey Spool 14.400 kg/km 0.011 kg
4620062U 2.5 mm² grey Ring 24.000 kg/km
4620062U100 2.5 mm² grey Ring 24.000 kg/km 0.011 kg
4620062U300 2.5 mm² grey Ring 24.000 kg/km 0.011 kg
4620062U500 2.5 mm² grey Spool 24.000 kg/km 0.011 kg
4620063U 4 mm² grey Ring 38.400 kg/km
4620063U100 4 mm² grey Ring 38.400 kg/km 0.011 kg
4620063U300 4 mm² grey Ring 38.400 kg/km 0.011 kg
4620063U500 4 mm² grey Spool 38.400 kg/km 0.011 kg
4620064U 6 mm² grey Ring 57.600 kg/km
4620064U100 6 mm² grey Ring 57.600 kg/km 0.011 kg
4620064U300 6 mm² grey Ring 57.600 kg/km 0.011 kg
4620064U500 6 mm² grey Ring 57.600 kg/km 0.011 kg
4620065U 10 mm² grey Ring 96.000 kg/km
4620065U100 10 mm² grey Ring 96.000 kg/km 0.011 kg
4620065U300 10 mm² grey Ring 96.000 kg/km 0.011 kg
4620065U500 10 mm² grey Spool 96.000 kg/km 0.011 kg
4620066U 16 mm² grey Ring 153.600 kg/km
4620066U100 16 mm² grey Ring 153.600 kg/km 0.011 kg
4620066U300 16 mm² grey Ring 153.600 kg/km 0.011 kg
4620066U500 16 mm² grey Spool 153.600 kg/km 0.011 kg
4620071U 1.5 mm² violet Ring 14.400 kg/km
4620071U100 1.5 mm² violet Ring 14.400 kg/km 0.011 kg
4620071U300 1.5 mm² violet Ring 14.400 kg/km 0.011 kg
4620071U500 1.5 mm² violet Spool 14.400 kg/km 0.011 kg
4620072U 2.5 mm² violet Ring 24.000 kg/km
4620072U100 2.5 mm² violet Ring 24.000 kg/km 0.011 kg
4620072U300 2.5 mm² violet Ring 24.000 kg/km 0.011 kg
4620072U500 2.5 mm² violet Spool 24.000 kg/km 0.011 kg
4620073U 4 mm² violet Ring 38.400 kg/km
4620073U100 4 mm² violet Ring 38.400 kg/km 0.011 kg
4620073U300 4 mm² violet Ring 38.400 kg/km 0.011 kg
4620073U500 4 mm² violet Spool 38.400 kg/km 0.011 kg
4620074U 6 mm² violet Ring 57.600 kg/km
4620074U100 6 mm² violet Ring 57.600 kg/km 0.011 kg
4620074U300 6 mm² violet Ring 57.600 kg/km 0.011 kg
4620074U500 6 mm² violet Spool 57.600 kg/km 0.011 kg
4620075U 10 mm² violet Ring 96.000 kg/km
4620075U100 10 mm² violet Ring 96.000 kg/km 0.011 kg
4620075U300 10 mm² violet Ring 96.000 kg/km 0.011 kg
4620075U500 10 mm² violet Spool 96.000 kg/km 0.011 kg
4620076U 16 mm² violet Ring 153.600 kg/km
4620076U100 16 mm² violet Ring 153.600 kg/km 0.011 kg
4620076U300 16 mm² violet Ring 153.600 kg/km 0.011 kg
4620076U500 16 mm² violet Spool 153.600 kg/km 0.011 kg
4620081U 1.5 mm² pink Ring 14.400 kg/km
4620081U100 1.5 mm² pink Ring 14.400 kg/km 0.011 kg
4620081U300 1.5 mm² pink Ring 14.400 kg/km 0.011 kg
4620081U500 1.5 mm² pink Spool 14.400 kg/km 0.011 kg
4620082U 2.5 mm² pink Ring 24.000 kg/km
4620082U100 2.5 mm² pink Ring 24.000 kg/km 0.011 kg
4620082U300 2.5 mm² pink Ring 24.000 kg/km 0.011 kg
4620082U500 2.5 mm² pink Spool 24.000 kg/km 0.011 kg
4620083U 4 mm² pink Ring 38.400 kg/km
4620083U100 4 mm² pink Ring 38.400 kg/km 0.011 kg
4620083U300 4 mm² pink Ring 38.400 kg/km 0.011 kg
4620083U500 4 mm² pink Spool 38.400 kg/km 0.011 kg
4620084U 6 mm² pink Ring 57.600 kg/km
4620084U100 6 mm² pink Ring 57.600 kg/km 0.011 kg
4620084U300 6 mm² pink Ring 57.600 kg/km 0.011 kg
4620084U500 6 mm² pink Spool 57.600 kg/km 0.011 kg
4620085U 10 mm² pink Ring 96.000 kg/km
4620085U100 10 mm² pink Ring 96.000 kg/km 0.011 kg
4620085U300 10 mm² pink Ring 96.000 kg/km 0.011 kg
4620085U500 10 mm² pink Spool 96.000 kg/km 0.011 kg
4620086U 16 mm² pink Ring 153.600 kg/km
4620086U100 16 mm² pink Ring 153.600 kg/km 0.011 kg
4620086U300 16 mm² pink Ring 153.600 kg/km 0.011 kg
4620086U500 16 mm² pink Spool 153.600 kg/km 0.011 kg
4620091U 1.5 mm² orange Ring 14.400 kg/km
4620091U100 1.5 mm² orange Ring 14.400 kg/km 0.011 kg
4620091U300 1.5 mm² orange Ring 14.400 kg/km 0.011 kg
4620091U500 1.5 mm² orange Spool 14.400 kg/km 0.011 kg
4620092U 2.5 mm² orange Ring 24.000 kg/km
4620092U100 2.5 mm² orange Ring 24.000 kg/km 0.011 kg
4620092U300 2.5 mm² orange Ring 24.000 kg/km 0.011 kg
4620092U500 2.5 mm² orange Spool 24.000 kg/km 0.011 kg
4620093U 4 mm² orange Ring 38.400 kg/km
4620093U100 4 mm² orange Ring 38.400 kg/km 0.011 kg
4620093U300 4 mm² orange Ring 38.400 kg/km 0.011 kg
4620093U500 4 mm² orange Spool 38.400 kg/km 0.011 kg
4620094U 6 mm² orange Ring 57.600 kg/km
4620094U100 6 mm² orange Ring 57.600 kg/km 0.011 kg
4620094U300 6 mm² orange Ring 57.600 kg/km 0.011 kg
4620094U500 6 mm² orange Spool 57.600 kg/km 0.011 kg
4620095U 10 mm² orange Ring 96.000 kg/km
4620095U100 10 mm² orange Ring 96.000 kg/km
4620095U300 10 mm² orange Ring 96.000 kg/km 0.011 kg
4620095U500 10 mm² orange Spool 96.000 kg/km 0.011 kg
4620096U 16 mm² orange Ring 153.600 kg/km
4620096U100 16 mm² orange Ring 153.600 kg/km 0.011 kg
4620096U300 16 mm² orange Ring 153.600 kg/km 0.011 kg
4620096U500 16 mm² orange Spool 153.600 kg/km 0.011 kg
4620111U 1.5 mm² yellow Ring 14.400 kg/km
4620111U100 1.5 mm² yellow Ring 14.400 kg/km 0.011 kg
4620111U300 1.5 mm² yellow Ring 14.400 kg/km 0.011 kg
4620111U500 1.5 mm² yellow Spool 14.400 kg/km 0.011 kg
4620112U 2.5 mm² yellow Ring 24.000 kg/km
4620112U100 2.5 mm² yellow Ring 24.000 kg/km 0.011 kg
4620112U300 2.5 mm² yellow Ring 24.000 kg/km 0.011 kg
4620112U500 2.5 mm² yellow Spool 24.000 kg/km 0.011 kg
4620113U 4 mm² yellow Ring 38.400 kg/km
4620113U100 4 mm² yellow Spool 38.400 kg/km
4620113U300 4 mm² yellow Spool 38.400 kg/km 0.011 kg
4620113U500 4 mm² yellow Spool 38.400 kg/km 0.011 kg
4620114U 6 mm² yellow Ring 57.600 kg/km
4620114U100 6 mm² yellow Spool 57.600 kg/km 0.011 kg
4620114U300 6 mm² yellow Spool 57.600 kg/km 0.011 kg
4620114U500 6 mm² yellow Spool 57.600 kg/km 0.011 kg
4620115U 10 mm² yellow Ring 96.000 kg/km
4620115U100 10 mm² yellow Ring 96.000 kg/km 0.011 kg
4620115U300 10 mm² yellow Ring 96.000 kg/km 0.011 kg
4620115U500 10 mm² yellow Spool 96.000 kg/km 0.011 kg
4620116U 16 mm² yellow Ring 153.600 kg/km
4620116U100 16 mm² yellow Ring 153.600 kg/km 0.011 kg
4620116U300 16 mm² yellow Ring 153.600 kg/km 0.011 kg
4620116U500 16 mm² yellow Spool 153.600 kg/km 0.011 kg
4620121U 1.5 mm² green Ring 14.400 kg/km
4620121U100 1.5 mm² green Ring 14.400 kg/km 0.011 kg
4620121U300 1.5 mm² green Ring 14.400 kg/km 0.011 kg
4620121U500 1.5 mm² green Spool 14.400 kg/km 0.011 kg
4620122U 2.5 mm² green Ring 24.000 kg/km
4620122U100 2.5 mm² green Ring 24.000 kg/km 0.011 kg
4620122U300 2.5 mm² green Ring 24.000 kg/km 0.011 kg
4620122U500 2.5 mm² green Spool 24.000 kg/km 0.011 kg
4620123U 4 mm² green Ring 38.400 kg/km
4620123U100 4 mm² green Ring 38.400 kg/km 0.011 kg
4620123U300 4 mm² green Ring 38.400 kg/km 0.011 kg
4620123U500 4 mm² green Spool 38.400 kg/km 0.011 kg
4620124U 6 mm² green Ring 57.600 kg/km
4620124U100 6 mm² green Ring 57.600 kg/km 0.011 kg
4620124U300 6 mm² green Ring 57.600 kg/km 0.011 kg
4620124U500 6 mm² green Spool 57.600 kg/km 0.011 kg
4620125U 10 mm² green Ring 96.000 kg/km
4620125U100 10 mm² green Ring 96.000 kg/km 0.011 kg
4620125U300 10 mm² green Ring 96.000 kg/km 0.011 kg
4620125U500 10 mm² green Spool 96.000 kg/km 0.011 kg
4620126U 16 mm² green Ring 153.600 kg/km
4620126U100 16 mm² green Ring 153.600 kg/km 0.011 kg
4620126U300 16 mm² green Ring 153.600 kg/km 0.011 kg
4620126U500 16 mm² green Spool 153.600 kg/km 0.011 kg
4620141U 1.5 mm² dark blue Ring 14.400 kg/km
4620141U100 1.5 mm² dark blue Ring 14.400 kg/km 0.011 kg
4620141U300 1.5 mm² dark blue Ring 14.400 kg/km 0.011 kg
4620141U500 1.5 mm² dark blue Spool 14.400 kg/km 0.011 kg
4620142U 2.5 mm² dark blue Ring 24.000 kg/km
4620142U100 2.5 mm² dark blue Ring 24.000 kg/km 0.011 kg
4620142U300 2.5 mm² dark blue Ring 24.000 kg/km 0.011 kg
4620142U500 2.5 mm² dark blue Spool 24.000 kg/km 0.011 kg
4620143U 4 mm² dark blue Ring 38.400 kg/km
4620143U100 4 mm² dark blue Ring 38.400 kg/km 0.011 kg
4620143U300 4 mm² dark blue Ring 38.400 kg/km 0.011 kg
4620143U500 4 mm² dark blue Spool 38.400 kg/km 0.011 kg
4620144U 6 mm² dark blue Ring 57.600 kg/km
4620144U100 6 mm² dark blue Ring 57.600 kg/km 0.011 kg
4620144U300 6 mm² dark blue Ring 57.600 kg/km 0.011 kg
4620144U500 6 mm² dark blue Spool 57.600 kg/km 0.011 kg
4620145U 10 mm² dark blue Ring 96.000 kg/km
4620145U100 10 mm² dark blue Ring 96.000 kg/km 0.011 kg
4620145U300 10 mm² dark blue Ring 96.000 kg/km 0.011 kg
4620145U500 10 mm² dark blue Spool 96.000 kg/km 0.011 kg
4620146U 16 mm² dark blue Ring 153.600 kg/km
4620146U100 16 mm² dark blue Ring 153.600 kg/km 0.011 kg
4620146U300 16 mm² dark blue Ring 153.600 kg/km 0.011 kg
4620146U500 16 mm² dark blue Spool 153.600 kg/km 0.011 kg
4620161U 1.5 mm² ultramarine blue Ring 14.400 kg/km
4620161U100 1.5 mm² ultramarine blue Ring 14.400 kg/km 0.011 kg
4620161U300 1.5 mm² ultramarine blue Ring 14.400 kg/km 0.011 kg
4620161U500 1.5 mm² ultramarine blue Spool 14.400 kg/km 0.011 kg
4620162U 2.5 mm² ultramarine blue Ring 24.000 kg/km
4620162U100 2.5 mm² ultramarine blue Ring 24.000 kg/km 0.011 kg
4620162U300 2.5 mm² ultramarine blue Ring 24.000 kg/km 0.011 kg
4620162U500 2.5 mm² ultramarine blue Spool 24.000 kg/km 0.011 kg
4620163U 4 mm² ultramarine blue Ring 38.400 kg/km
4620163U100 4 mm² ultramarine blue Ring 38.400 kg/km 0.011 kg
4620163U300 4 mm² ultramarine blue Ring 38.400 kg/km 0.011 kg
4620163U500 4 mm² ultramarine blue Spool 38.400 kg/km 0.011 kg
4620164U 6 mm² ultramarine blue Ring 57.600 kg/km
4620164U100 6 mm² ultramarine blue Ring 57.600 kg/km 0.011 kg
4620164U300 6 mm² ultramarine blue Ring 57.600 kg/km 0.011 kg
4620164U500 6 mm² ultramarine blue Spool 57.600 kg/km 0.011 kg
4620165U 10 mm² ultramarine blue Ring 96.000 kg/km
4620165U100 10 mm² ultramarine blue Ring 96.000 kg/km 0.011 kg
4620165U300 10 mm² ultramarine blue Ring 96.000 kg/km 0.011 kg
4620165U500 10 mm² ultramarine blue Spool 96.000 kg/km 0.011 kg
4620166U 16 mm² ultramarine blue Ring 153.600 kg/km
4620166U100 16 mm² ultramarine blue Ring 153.600 kg/km 0.011 kg
4620166U300 16 mm² ultramarine blue Ring 153.600 kg/km 0.011 kg
4620166U500 16 mm² ultramarine blue Spool 153.600 kg/km 0.011 kg
4621001U 25 mm² green/yellow Ring 240.000 kg/km
4621001U100 25 mm² green/yellow Ring 240.000 kg/km 0.011 kg
4621001U300 25 mm² green/yellow Ring 240.000 kg/km 0.011 kg
4621001U500 25 mm² green/yellow Spool 240.000 kg/km 0.011 kg
4621002U 35 mm² green/yellow Ring 336.000 kg/km
4621002U100 35 mm² green/yellow Ring 336.000 kg/km 0.011 kg
4621002U300 35 mm² green/yellow Ring 336.000 kg/km 0.011 kg
4621002U500 35 mm² green/yellow Spool 336.000 kg/km 0.011 kg
4621003U 50 mm² green/yellow Ring 480.000 kg/km
4621003U100 50 mm² green/yellow Ring 480.000 kg/km 0.011 kg
4621003U300 50 mm² green/yellow Ring 480.000 kg/km 0.011 kg
4621003U500 50 mm² green/yellow Spool 480.000 kg/km 0.011 kg
4621004U 70 mm² green/yellow Ring 672.000 kg/km
4621004U100 70 mm² green/yellow Ring 672.000 kg/km 0.011 kg
4621004U300 70 mm² green/yellow Ring 672.000 kg/km 0.011 kg
4621004U500 70 mm² green/yellow Spool 672.000 kg/km
4621005U 95 mm² green/yellow Ring 912.000 kg/km
4621005U100 95 mm² green/yellow Ring 912.000 kg/km 0.011 kg
4621005U300 95 mm² green/yellow Ring 912.000 kg/km 0.011 kg
4621005U500 95 mm² green/yellow Spool 912.000 kg/km 0.011 kg
4621006U 120 mm² green/yellow Ring 1152.000 kg/km
4621006U100 120 mm² green/yellow Ring 1152.000 kg/km 0.011 kg
4621006U300 120 mm² green/yellow Ring 1152.000 kg/km 0.011 kg
4621006U500 120 mm² green/yellow Spool 1152.000 kg/km 0.011 kg
4621007U 150 mm² green/yellow Ring 1440.000 kg/km
4621007U100 150 mm² green/yellow Ring 1440.000 kg/km 0.011 kg
4621007U300 150 mm² green/yellow Ring 1440.000 kg/km 0.011 kg
4621007U500 150 mm² green/yellow Spool 1440.000 kg/km 0.011 kg
4621008U 185 mm² green/yellow Ring 1776.000 kg/km
4621008U100 185 mm² green/yellow Ring 1776.000 kg/km 0.011 kg
4621008U300 185 mm² green/yellow Ring 1776.000 kg/km 0.011 kg
4621008U500 185 mm² green/yellow Spool 1776.000 kg/km 0.011 kg
4621009U 240 mm² green/yellow Ring 2304.000 kg/km
4621009U100 240 mm² green/yellow Ring 2304.000 kg/km 0.011 kg
4621009U300 240 mm² green/yellow Ring 2304.000 kg/km 0.011 kg
4621009U500 240 mm² green/yellow Spool 2304.000 kg/km 0.011 kg
4621011U 25 mm² black Ring 240.000 kg/km
4621011U100 25 mm² black Ring 240.000 kg/km 0.011 kg
4621011U300 25 mm² black Ring 240.000 kg/km 0.011 kg
4621011U500 25 mm² black Spool 240.000 kg/km 0.011 kg
4621012U 35 mm² black Ring 336.000 kg/km
4621012U100 35 mm² black Ring 336.000 kg/km 0.011 kg
4621012U300 35 mm² black Ring 336.000 kg/km 0.011 kg
4621012U500 35 mm² black Spool 336.000 kg/km 0.011 kg
4621013U 50 mm² black Ring 480.000 kg/km
4621013U100 50 mm² black Ring 480.000 kg/km 0.011 kg
4621013U300 50 mm² black Ring 480.000 kg/km 0.011 kg
4621013U500 50 mm² black Spool 480.000 kg/km 0.011 kg
4621014U 70 mm² black Ring 672.000 kg/km
4621014U100 70 mm² black Ring 672.000 kg/km 0.011 kg
4621014U300 70 mm² black Ring 672.000 kg/km 0.011 kg
4621014U500 70 mm² black Spool 672.000 kg/km 0.011 kg
4621015U 95 mm² black Ring 912.000 kg/km
4621015U100 95 mm² black Ring 912.000 kg/km 0.011 kg
4621015U300 95 mm² black Ring 912.000 kg/km 0.011 kg
4621015U500 95 mm² black Spool 912.000 kg/km 0.011 kg
4621016U 120 mm² black Ring 1152.000 kg/km
4621016U100 120 mm² black Ring 1152.000 kg/km 0.011 kg
4621016U300 120 mm² black Ring 1152.000 kg/km 0.011 kg
4621016U500 120 mm² black Spool 1152.000 kg/km 0.011 kg
4621017U 150 mm² black Ring 1440.000 kg/km
4621017U100 120 mm² black Ring 1440.000 kg/km 0.011 kg
4621017U300 120 mm² black Ring 1440.000 kg/km 0.011 kg
4621017U500 120 mm² black Spool 1440.000 kg/km 0.011 kg
4621018U 185 mm² black Ring 1776.000 kg/km
4621018U100 185 mm² black Ring 1776.000 kg/km 0.011 kg
4621018U300 185 mm² black Ring 1776.000 kg/km 0.011 kg
4621018U500 185 mm² black Spool 1776.000 kg/km 0.011 kg
4621019U 240 mm² black Ring 2304.000 kg/km
4621019U100 240 mm² black Ring 2304.000 kg/km 0.011 kg
4621019U300 240 mm² black Ring 2304.000 kg/km 0.011 kg
4621019U500 240 mm² black Spool 2304.000 kg/km 0.011 kg
4621021U 25 mm² blue Ring 240.000 kg/km
4621021U100 25 mm² blue Ring 240.000 kg/km 0.011 kg
4621021U300 25 mm² blue Ring 240.000 kg/km 0.011 kg
4621021U500 25 mm² blue Spool 240.000 kg/km 0.011 kg
4621022U 35 mm² blue Ring 336.000 kg/km
4621022U100 35 mm² blue Ring 336.000 kg/km 0.011 kg
4621022U300 35 mm² blue Ring 336.000 kg/km 0.011 kg
4621022U500 35 mm² blue Spool 336.000 kg/km 0.011 kg
4621023U 50 mm² blue Ring 480.000 kg/km
4621023U100 50 mm² blue Ring 480.000 kg/km 0.011 kg
4621023U300 50 mm² blue Ring 480.000 kg/km 0.011 kg
4621023U500 50 mm² blue Spool 480.000 kg/km 0.011 kg
4621024U 70 mm² blue Ring 672.000 kg/km
4621024U100 70 mm² blue Ring 672.000 kg/km 0.011 kg
4621024U300 70 mm² blue Ring 672.000 kg/km 0.011 kg
4621024U500 70 mm² blue Spool 672.000 kg/km 0.011 kg
4621025U 95 mm² blue Ring 912.000 kg/km
4621025U100 95 mm² blue Ring 912.000 kg/km 0.011 kg
4621025U300 95 mm² blue Ring 912.000 kg/km 0.011 kg
4621025U500 95 mm² blue Spool 912.000 kg/km 0.011 kg
4621026U 120 mm² blue Ring 1152.000 kg/km
4621026U100 120 mm² blue Ring 1152.000 kg/km 0.011 kg
4621026U300 120 mm² blue Ring 1152.000 kg/km 0.011 kg
4621026U500 120 mm² blue Spool 1152.000 kg/km 0.011 kg
4621027U 150 mm² blue Ring 1440.000 kg/km
4621027U100 150 mm² blue Ring 1440.000 kg/km 0.011 kg
4621027U300 150 mm² blue Ring 1440.000 kg/km 0.011 kg
4621027U500 150 mm² blue Spool 1440.000 kg/km 0.011 kg
4621028U 185 mm² blue Ring 1776.000 kg/km
4621028U100 185 mm² blue Ring 1776.000 kg/km 0.011 kg
4621028U300 185 mm² blue Ring 1776.000 kg/km 0.011 kg
4621028U500 185 mm² blue Spool 1776.000 kg/km 0.011 kg
4621029U 240 mm² blue Ring 2304.000 kg/km
4621029U100 240 mm² blue Ring 2304.000 kg/km 0.011 kg
4621029U300 240 mm² blue Ring 2304.000 kg/km 0.011 kg
4621029U500 240 mm² blue Spool 2304.000 kg/km 0.011 kg
4621031U 25 mm² brown Ring 240.000 kg/km
4621031U100 25 mm² brown Ring 240.000 kg/km 0.011 kg
4621031U300 25 mm² brown Ring 240.000 kg/km 0.011 kg
4621031U500 25 mm² brown Spool 240.000 kg/km 0.011 kg
4621032U 35 mm² brown Ring 336.000 kg/km
4621032U100 35 mm² brown Ring 336.000 kg/km 0.011 kg
4621032U300 35 mm² brown Ring 336.000 kg/km 0.011 kg
4621032U500 35 mm² brown Spool 336.000 kg/km 0.011 kg
4621033U 50 mm² brown Ring 480.000 kg/km
4621033U100 50 mm² brown Ring 480.000 kg/km 0.011 kg
4621033U300 50 mm² brown Ring 480.000 kg/km 0.011 kg
4621033U500 50 mm² brown Spool 480.000 kg/km 0.011 kg
4621034U 70 mm² brown Ring 672.000 kg/km
4621034U100 70 mm² brown Ring 672.000 kg/km 0.011 kg
4621034U300 70 mm² brown Ring 672.000 kg/km 0.011 kg
4621034U500 70 mm² brown Spool 672.000 kg/km 0.011 kg
4621035U 95 mm² brown Ring 912.000 kg/km
4621035U100 95 mm² brown Ring 912.000 kg/km 0.011 kg
4621035U300 95 mm² brown Ring 912.000 kg/km 0.011 kg
4621035U500 95 mm² brown Spool 912.000 kg/km 0.011 kg
4621036U 120 mm² brown Ring 1152.000 kg/km
4621036U100 120 mm² brown Ring 1152.000 kg/km 0.011 kg
4621036U300 120 mm² brown Ring 1152.000 kg/km 0.011 kg
4621036U500 120 mm² brown Spool 1152.000 kg/km 0.011 kg
4621037U 150 mm² brown Ring 1440.000 kg/km
4621037U100 150 mm² brown Ring 1440.000 kg/km 0.011 kg
4621037U300 150 mm² brown Ring 1440.000 kg/km 0.011 kg
4621037U500 150 mm² brown Spool 1440.000 kg/km 0.011 kg
4621038U 185 mm² brown Ring 1776.000 kg/km
4621038U100 185 mm² brown Ring 1776.000 kg/km 0.011 kg
4621038U300 185 mm² brown Ring 1776.000 kg/km 0.011 kg
4621038U500 185 mm² brown Spool 1776.000 kg/km 0.011 kg
4621039U 240 mm² brown Ring 2304.000 kg/km
4621039U100 240 mm² brown Ring 2304.000 kg/km 0.011 kg
4621039U300 240 mm² brown Ring 2304.000 kg/km 0.011 kg
4621039U500 240 mm² brown Spool 2304.000 kg/km 0.011 kg
4621041U 25 mm² red Ring 240.000 kg/km
4621041U100 25 mm² red Ring 240.000 kg/km
4621041U300 25 mm² red Ring 240.000 kg/km 0.011 kg
4621041U500 25 mm² red Spool 240.000 kg/km 0.011 kg
4621042U 35 mm² red Ring 336.000 kg/km
4621042U100 35 mm² red Ring 336.000 kg/km 0.011 kg
4621042U300 35 mm² red Ring 336.000 kg/km 0.011 kg
4621042U500 35 mm² red Spool 336.000 kg/km 0.011 kg
4621043U 50 mm² red Ring 480.000 kg/km
4621043U100 50 mm² red Ring 480.000 kg/km 0.011 kg
4621043U300 50 mm² red Ring 480.000 kg/km 0.011 kg
4621043U500 50 mm² red Spool 480.000 kg/km 0.011 kg
4621044U 70 mm² red Ring 672.000 kg/km
4621044U100 70 mm² red Ring 672.000 kg/km 0.011 kg
4621044U300 70 mm² red Ring 672.000 kg/km 0.011 kg
4621044U500 70 mm² red Spool 672.000 kg/km 0.011 kg
4621045U 95 mm² red Ring 912.000 kg/km
4621045U100 95 mm² red Ring 912.000 kg/km 0.011 kg
4621045U300 95 mm² red Ring 912.000 kg/km 0.011 kg
4621045U500 95 mm² red Spool 912.000 kg/km 0.011 kg
4621046U 120 mm² red Ring 1152.000 kg/km
4621046U100 120 mm² red Ring 1152.000 kg/km 0.011 kg
4621046U300 120 mm² red Ring 1152.000 kg/km 0.011 kg
4621046U500 120 mm² red Spool 1152.000 kg/km 0.011 kg
4621047U 150 mm² red Ring 1440.000 kg/km
4621047U100 150 mm² red Ring 1440.000 kg/km 0.011 kg
4621047U300 150 mm² red Ring 1440.000 kg/km 0.011 kg
4621047U500 150 mm² red Spool 1440.000 kg/km 0.011 kg
4621048U 185 mm² red Ring 1776.000 kg/km
4621048U100 185 mm² red Ring 1776.000 kg/km 0.011 kg
4621048U300 185 mm² red Ring 1776.000 kg/km 0.011 kg
4621048U500 185 mm² red Spool 1776.000 kg/km 0.011 kg
4621049U 240 mm² red Ring 2304.000 kg/km
4621049U100 240 mm² red Ring 2304.000 kg/km 0.011 kg
4621049U300 240 mm² red Ring 2304.000 kg/km 0.011 kg
4621049U500 240 mm² red Spool 2304.000 kg/km 0.011 kg
4621051U 25 mm² white Ring 240.000 kg/km
4621051U100 25 mm² white Ring 240.000 kg/km 0.011 kg
4621051U300 25 mm² white Ring 240.000 kg/km 0.011 kg
4621051U500 25 mm² white Spool 240.000 kg/km 0.011 kg
4621052U 35 mm² white Ring 336.000 kg/km
4621052U100 35 mm² white Ring 336.000 kg/km 0.011 kg
4621052U300 35 mm² white Ring 336.000 kg/km 0.011 kg
4621052U500 35 mm² white Spool 336.000 kg/km 0.011 kg
4621053U 50 mm² white Ring 480.000 kg/km
4621053U100 50 mm² white Ring 480.000 kg/km 0.011 kg
4621053U300 50 mm² white Ring 480.000 kg/km 0.011 kg
4621053U500 50 mm² white Spool 480.000 kg/km 0.011 kg
4621054U 70 mm² white Ring 672.000 kg/km
4621054U100 70 mm² white Ring 672.000 kg/km 0.011 kg
4621054U300 70 mm² white Ring 672.000 kg/km 0.011 kg
4621054U500 70 mm² white Spool 672.000 kg/km 0.011 kg
4621055U 95 mm² white Ring 912.000 kg/km
4621055U100 95 mm² white Ring 912.000 kg/km 0.011 kg
4621055U300 95 mm² white Ring 912.000 kg/km 0.011 kg
4621055U500 95 mm² white Spool 912.000 kg/km 0.011 kg
4621056U 120 mm² white Ring 1152.000 kg/km
4621056U100 120 mm² white Ring 1152.000 kg/km 0.011 kg
4621056U300 120 mm² white Ring 1152.000 kg/km 0.011 kg
4621056U500 120 mm² white Spool 1152.000 kg/km 0.011 kg
4621057U 150 mm² white Ring 1440.000 kg/km
4621057U100 150 mm² white Ring 1440.000 kg/km 0.011 kg
4621057U300 150 mm² white Ring 1440.000 kg/km 0.011 kg
4621057U500 150 mm² white Spool 1440.000 kg/km 0.011 kg
4621058U 185 mm² white Ring 1776.000 kg/km
4621058U100 185 mm² white Ring 1776.000 kg/km 0.011 kg
4621058U300 185 mm² white Ring 1776.000 kg/km 0.011 kg
4621058U500 185 mm² white Spool 1776.000 kg/km 0.011 kg
4621059U100 240 mm² white Ring 2304.000 kg/km 0.011 kg
4621059U300 240 mm² white Ring 2304.000 kg/km 0.011 kg
4621059U500 240 mm² white Spool 2304.000 kg/km 0.011 kg
4621061U 25 mm² grey Ring 240.000 kg/km
4621061U100 25 mm² grey Ring 240.000 kg/km 0.011 kg
4621061U300 25 mm² grey Ring 240.000 kg/km 0.011 kg
4621061U500 25 mm² grey Spool 240.000 kg/km 0.011 kg
4621062U 35 mm² grey Ring 336.000 kg/km
4621062U100 35 mm² grey Ring 336.000 kg/km 0.011 kg
4621062U300 35 mm² grey Ring 336.000 kg/km 0.011 kg
4621062U500 35 mm² grey Spool 336.000 kg/km 0.011 kg
4621063U 50 mm² grey Ring 480.000 kg/km
4621063U100 50 mm² grey Ring 480.000 kg/km 0.011 kg
4621063U300 50 mm² grey Ring 480.000 kg/km 0.011 kg
4621063U500 50 mm² grey Spool 480.000 kg/km 0.011 kg
4621064U 70 mm² grey Ring 672.000 kg/km
4621064U100 70 mm² grey Ring 672.000 kg/km 0.011 kg
4621064U300 70 mm² grey Ring 672.000 kg/km 0.011 kg
4621064U500 70 mm² grey Spool 672.000 kg/km 0.011 kg
4621065U 95 mm² grey Ring 912.000 kg/km
4621065U100 95 mm² grey Spool 912.000 kg/km 0.011 kg
4621065U300 95 mm² grey Spool 912.000 kg/km 0.011 kg
4621065U500 95 mm² grey Spool 912.000 kg/km 0.011 kg
4621066U 120 mm² grey Ring 1152.000 kg/km
4621066U100 120 mm² grey Spool 1152.000 kg/km 0.011 kg
4621066U300 120 mm² grey Spool 1152.000 kg/km 0.011 kg
4621066U500 120 mm² grey Spool 1152.000 kg/km 0.011 kg
4621067U 150 mm² grey Ring 1440.000 kg/km
4621067U100 150 mm² grey Ring 1440.000 kg/km 0.011 kg
4621067U300 150 mm² grey Ring 1440.000 kg/km 0.011 kg
4621067U500 150 mm² grey Spool 1440.000 kg/km 0.011 kg
4621068U 185 mm² grey Ring 1776.000 kg/km
4621068U100 185 mm² grey Ring 1776.000 kg/km 0.011 kg
4621068U300 185 mm² grey Ring 1776.000 kg/km 0.011 kg
4621068U500 185 mm² grey Spool 1776.000 kg/km 0.011 kg
4621069U 240 mm² grey Ring 2304.000 kg/km
4621069U100 240 mm² grey Ring 2304.000 kg/km 0.011 kg
4621069U300 240 mm² grey Ring 2304.000 kg/km 0.011 kg
4621069U500 240 mm² grey Spool 2304.000 kg/km 0.011 kg
4621071U 25 mm² violet Ring 240.000 kg/km
4621071U100 25 mm² violet Ring 240.000 kg/km 0.011 kg
4621071U300 25 mm² violet Ring 240.000 kg/km 0.011 kg
4621071U500 25 mm² violet Ring 240.000 kg/km 0.011 kg
4621072U 35 mm² violet Ring 336.000 kg/km
4621072U100 35 mm² violet Ring 336.000 kg/km 0.011 kg
4621072U300 35 mm² violet Ring 336.000 kg/km 0.011 kg
4621072U500 35 mm² violet Ring 336.000 kg/km 0.011 kg
4621073U 50 mm² violet Ring 480.000 kg/km
4621073U100 50 mm² violet Ring 480.000 kg/km 0.011 kg
4621073U300 50 mm² violet Ring 480.000 kg/km 0.011 kg
4621073U500 50 mm² violet Ring 480.000 kg/km 0.011 kg
4621074U 70 mm² violet Ring 672.000 kg/km
4621074U100 70 mm² violet Ring 672.000 kg/km 0.011 kg
4621074U300 70 mm² violet Ring 672.000 kg/km 0.011 kg
4621074U500 70 mm² violet Spool 672.000 kg/km 0.011 kg
4621075U 95 mm² violet Ring 912.000 kg/km
4621075U100 95 mm² violet Ring 912.000 kg/km 0.011 kg
4621075U300 95 mm² violet Ring 912.000 kg/km 0.011 kg
4621075U500 95 mm² violet Spool 912.000 kg/km 0.011 kg
4621076U 120 mm² violet Ring 1152.000 kg/km
4621076U100 120 mm² violet Ring 1152.000 kg/km 0.011 kg
4621076U300 120 mm² violet Ring 1152.000 kg/km 0.011 kg
4621076U500 120 mm² violet Spool 1152.000 kg/km 0.011 kg
4621077U 150 mm² violet Ring 1440.000 kg/km
4621077U100 150 mm² violet Ring 1440.000 kg/km 0.011 kg
4621077U300 150 mm² violet Ring 1440.000 kg/km 0.011 kg
4621077U500 150 mm² violet Spool 1440.000 kg/km 0.011 kg
4621078U 185 mm² violet Ring 1776.000 kg/km
4621078U100 185 mm² violet Ring 1776.000 kg/km 0.011 kg
4621078U300 185 mm² violet Ring 1776.000 kg/km 0.011 kg
4621078U500 185 mm² violet Spool 1776.000 kg/km 0.011 kg
4621079U 240 mm² violet Ring 2304.000 kg/km
4621079U100 240 mm² violet Ring 2304.000 kg/km 0.011 kg
4621079U300 240 mm² violet Ring 2304.000 kg/km 0.011 kg
4621079U500 240 mm² violet Ring 2304.000 kg/km 0.011 kg
4621081U 25 mm² pink Ring 240.000 kg/km
4621081U100 25 mm² pink Ring 240.000 kg/km 0.011 kg
4621081U300 25 mm² pink Ring 240.000 kg/km 0.011 kg
4621081U500 25 mm² pink Spool 240.000 kg/km 0.011 kg
4621082U 35 mm² pink Ring 336.000 kg/km
4621082U100 35 mm² pink Ring 336.000 kg/km 0.011 kg
4621082U300 35 mm² pink Ring 336.000 kg/km 0.011 kg
4621082U500 35 mm² pink Spool 336.000 kg/km 0.011 kg
4621083U 50 mm² pink Ring 480.000 kg/km
4621083U100 50 mm² pink Ring 480.000 kg/km 0.011 kg
4621083U300 50 mm² pink Ring 480.000 kg/km 0.011 kg
4621083U500 50 mm² pink Spool 480.000 kg/km 0.011 kg
4621084U 70 mm² pink Ring 672.000 kg/km
4621084U100 70 mm² pink Ring 672.000 kg/km 0.011 kg
4621084U300 70 mm² pink Ring 672.000 kg/km 0.011 kg
4621084U500 70 mm² pink Spool 672.000 kg/km 0.011 kg
4621085U 95 mm² pink Ring 912.000 kg/km
4621085U100 95 mm² pink Ring 912.000 kg/km 0.011 kg
4621085U300 95 mm² pink Ring 912.000 kg/km 0.011 kg
4621085U500 95 mm² pink Spool 912.000 kg/km 0.011 kg
4621086U 120 mm² pink Ring 1152.000 kg/km
4621086U100 120 mm² pink Ring 1152.000 kg/km 0.011 kg
4621086U300 120 mm² pink Ring 1152.000 kg/km 0.011 kg
4621086U500 120 mm² pink Spool 1152.000 kg/km 0.011 kg
4621087U 150 mm² pink Ring 1440.000 kg/km
4621087U100 150 mm² pink Ring 1440.000 kg/km 0.011 kg
4621087U300 150 mm² pink Ring 1440.000 kg/km 0.011 kg
4621087U500 150 mm² pink Spool 1440.000 kg/km 0.011 kg
4621088U 185 mm² pink Ring 1776.000 kg/km
4621088U100 185 mm² pink Ring 1776.000 kg/km 0.011 kg
4621088U300 185 mm² pink Ring 1776.000 kg/km 0.011 kg
4621088U500 185 mm² pink Spool 1776.000 kg/km 0.011 kg
4621089U 240 mm² pink Ring 2304.000 kg/km
4621089U100 240 mm² pink Ring 2304.000 kg/km 0.011 kg
4621089U300 240 mm² pink Ring 2304.000 kg/km 0.011 kg
4621089U500 240 mm² pink Spool 2304.000 kg/km 0.011 kg
4621091U 25 mm² pink Ring 240.000 kg/km
4621091U100 25 mm² pink Ring 240.000 kg/km 0.011 kg
4621091U300 25 mm² pink Ring 240.000 kg/km 0.011 kg
4621091U500 25 mm² pink Spool 240.000 kg/km 0.011 kg
4621092U 35 mm² orange Ring 336.000 kg/km
4621092U100 35 mm² orange Ring 336.000 kg/km 0.011 kg
4621092U300 35 mm² orange Ring 336.000 kg/km 0.011 kg
4621092U500 35 mm² orange Spool 336.000 kg/km 0.011 kg
4621093U 50 mm² orange Ring 480.000 kg/km
4621093U100 50 mm² orange Ring 480.000 kg/km 0.011 kg
4621093U300 50 mm² orange Ring 480.000 kg/km 0.011 kg
4621093U500 50 mm² orange Spool 480.000 kg/km 0.011 kg
4621094U 70 mm² orange Ring 672.000 kg/km
4621094U100 70 mm² orange Ring 672.000 kg/km 0.011 kg
4621094U300 70 mm² orange Ring 672.000 kg/km 0.011 kg
4621094U500 70 mm² orange Spool 672.000 kg/km 0.011 kg
4621095U 95 mm² orange Ring 912.000 kg/km
4621095U100 95 mm² orange Ring 912.000 kg/km 0.011 kg
4621095U300 95 mm² orange Ring 912.000 kg/km 0.011 kg
4621095U500 95 mm² orange Spool 912.000 kg/km 0.011 kg
4621096U 120 mm² orange Ring 1152.000 kg/km
4621096U100 120 mm² orange Ring 1152.000 kg/km 0.011 kg
4621096U300 120 mm² orange Ring 1152.000 kg/km 0.011 kg
4621096U500 120 mm² orange Spool 1152.000 kg/km 0.011 kg
4621097U 150 mm² orange Ring 1440.000 kg/km
4621097U100 150 mm² orange Ring 1440.000 kg/km 0.011 kg
4621097U300 150 mm² orange Ring 1440.000 kg/km 0.011 kg
4621097U500 150 mm² orange Spool 1440.000 kg/km 0.011 kg
4621098U 185 mm² orange Ring 1776.000 kg/km
4621098U100 185 mm² orange Ring 1776.000 kg/km 0.011 kg
4621098U300 185 mm² orange Ring 1776.000 kg/km 0.011 kg
4621098U500 185 mm² orange Spool 1776.000 kg/km 0.011 kg
4621099U 240 mm² orange Ring 2304.000 kg/km
4621099U100 240 mm² orange Ring 2304.000 kg/km 0.011 kg
4621099U300 240 mm² orange Ring 2304.000 kg/km 0.011 kg
4621099U500 240 mm² orange Spool 2304.000 kg/km 0.011 kg
4621111U 25 mm² yellow Ring 240.000 kg/km
4621111U100 25 mm² yellow Ring 240.000 kg/km 0.011 kg
4621111U300 25 mm² yellow Ring 240.000 kg/km 0.011 kg
4621111U500 25 mm² yellow Spool 240.000 kg/km 0.011 kg
4621112U 35 mm² yellow Ring 336.000 kg/km
4621112U100 35 mm² yellow Ring 336.000 kg/km 0.011 kg
4621112U300 35 mm² yellow Ring 336.000 kg/km 0.011 kg
4621112U500 35 mm² yellow Spool 336.000 kg/km 0.011 kg
4621113U 50 mm² yellow Ring 480.000 kg/km
4621113U100 50 mm² yellow Ring 480.000 kg/km 0.011 kg
4621113U300 50 mm² yellow Ring 480.000 kg/km 0.011 kg
4621113U500 50 mm² yellow Spool 480.000 kg/km 0.011 kg
4621114U 70 mm² yellow Ring 672.000 kg/km
4621114U100 70 mm² yellow Ring 672.000 kg/km 0.011 kg
4621114U300 70 mm² yellow Ring 672.000 kg/km 0.011 kg
4621114U500 70 mm² yellow Spool 672.000 kg/km 0.011 kg
4621115U 95 mm² yellow Ring 912.000 kg/km
4621115U100 95 mm² yellow Ring 912.000 kg/km 0.011 kg
4621115U300 95 mm² yellow Ring 912.000 kg/km 0.011 kg
4621115U500 95 mm² yellow Spool 912.000 kg/km 0.011 kg
4621116U 120 mm² yellow Ring 1152.000 kg/km
4621116U100 120 mm² yellow Ring 1152.000 kg/km 0.011 kg
4621116U300 120 mm² yellow Ring 1152.000 kg/km 0.011 kg
4621116U500 120 mm² yellow Spool 1152.000 kg/km 0.011 kg
4621117U 150 mm² yellow Ring 1440.000 kg/km
4621117U100 150 mm² yellow Ring 1440.000 kg/km 0.011 kg
4621117U300 150 mm² yellow Ring 1440.000 kg/km 0.011 kg
4621117U500 150 mm² yellow Spool 1440.000 kg/km 0.011 kg
4621118U 185 mm² yellow Ring 1776.000 kg/km
4621118U100 185 mm² yellow Ring 1776.000 kg/km 0.011 kg
4621118U300 185 mm² yellow Ring 1776.000 kg/km 0.011 kg
4621118U500 185 mm² yellow Spool 1776.000 kg/km 0.011 kg
4621119U100 185 mm² yellow Ring 2304.000 kg/km 0.011 kg
4621119U300 185 mm² yellow Ring 2304.000 kg/km 0.011 kg
4621119U500 185 mm² yellow Spool 2304.000 kg/km 0.011 kg
4621121U 25 mm² green Ring 240.000 kg/km
4621121U100 25 mm² green Ring 240.000 kg/km 0.011 kg
4621121U300 25 mm² green Ring 240.000 kg/km 0.011 kg
4621121U500 25 mm² green Spool 240.000 kg/km 0.011 kg
4621122U 35 mm² green Ring 336.000 kg/km
4621122U100 35 mm² green Ring 336.000 kg/km 0.011 kg
4621122U300 35 mm² green Ring 336.000 kg/km 0.011 kg
4621122U500 35 mm² green Ring 336.000 kg/km 0.011 kg
4621123U 50 mm² green Ring 480.000 kg/km
4621123U100 50 mm² green Ring 480.000 kg/km 0.011 kg
4621123U300 50 mm² green Ring 480.000 kg/km 0.011 kg
4621123U500 50 mm² green Ring 480.000 kg/km 0.011 kg
4621124U 70 mm² green Ring 672.000 kg/km
4621124U100 70 mm² green Ring 672.000 kg/km 0.011 kg
4621124U300 70 mm² green Ring 672.000 kg/km 0.011 kg
4621124U500 70 mm² green Spool 672.000 kg/km 0.011 kg
4621125U 95 mm² green Ring 912.000 kg/km
4621125U100 95 mm² green Ring 912.000 kg/km 0.011 kg
4621125U300 95 mm² green Ring 912.000 kg/km 0.011 kg
4621125U500 95 mm² green Spool 912.000 kg/km 0.011 kg
4621126U 120 mm² green Ring 1152.000 kg/km
4621126U100 120 mm² green Ring 1152.000 kg/km 0.011 kg
4621126U300 120 mm² green Ring 1152.000 kg/km 0.011 kg
4621126U500 120 mm² green Spool 1152.000 kg/km 0.011 kg
4621127U 150 mm² green Ring 1440.000 kg/km
4621127U100 150 mm² green Ring 1440.000 kg/km 0.011 kg
4621127U300 150 mm² green Ring 1440.000 kg/km 0.011 kg
4621127U500 150 mm² green Spool 1440.000 kg/km 0.011 kg
4621128U 185 mm² green Ring 1776.000 kg/km
4621128U100 185 mm² green Ring 1776.000 kg/km 0.011 kg
4621128U300 185 mm² green Ring 1776.000 kg/km 0.011 kg
4621128U500 185 mm² green Spool 1776.000 kg/km 0.011 kg
4621129U 240 mm² green Ring 2304.000 kg/km
4621129U100 240 mm² green Ring 2304.000 kg/km 0.011 kg
4621129U300 240 mm² green Ring 2304.000 kg/km 0.011 kg
4621129U500 240 mm² green Spool 2304.000 kg/km 0.011 kg
4621141U 25 mm² dark blue Ring 240.000 kg/km
4621141U100 25 mm² dark blue Ring 240.000 kg/km 0.011 kg
4621141U300 25 mm² dark blue Ring 240.000 kg/km 0.011 kg
4621141U500 25 mm² dark blue Spool 240.000 kg/km 0.011 kg
4621142U 35 mm² dark blue Ring 336.000 kg/km
4621142U100 35 mm² dark blue Ring 336.000 kg/km 0.011 kg
4621142U300 35 mm² dark blue Ring 336.000 kg/km 0.011 kg
4621142U500 35 mm² dark blue Spool 336.000 kg/km 0.011 kg
4621143U 50 mm² dark blue Ring 480.000 kg/km
4621143U100 50 mm² dark blue Ring 480.000 kg/km
4621143U300 50 mm² dark blue Ring 480.000 kg/km 0.011 kg
4621143U500 50 mm² dark blue Spool 480.000 kg/km 0.011 kg
4621144U 70 mm² dark blue Ring 672.000 kg/km
4621144U100 70 mm² dark blue Ring 672.000 kg/km 0.011 kg
4621144U300 70 mm² dark blue Ring 672.000 kg/km 0.011 kg
4621144U500 70 mm² dark blue Spool 672.000 kg/km 0.011 kg
4621145U 95 mm² dark blue Ring 912.000 kg/km
4621145U100 95 mm² dark blue Ring 912.000 kg/km 0.011 kg
4621145U300 95 mm² dark blue Ring 912.000 kg/km 0.011 kg
4621145U500 95 mm² dark blue Spool 912.000 kg/km 0.011 kg
4621146U 120 mm² dark blue Ring 1152.000 kg/km
4621146U100 120 mm² dark blue Ring 1152.000 kg/km 0.011 kg
4621146U300 120 mm² dark blue Ring 1152.000 kg/km 0.011 kg
4621146U500 120 mm² dark blue Spool 1152.000 kg/km 0.011 kg
4621147U 150 mm² dark blue Ring 1440.000 kg/km
4621147U100 150 mm² dark blue Ring 1440.000 kg/km 0.011 kg
4621147U300 150 mm² dark blue Ring 1440.000 kg/km 0.011 kg
4621147U500 150 mm² dark blue Spool 1440.000 kg/km 0.011 kg
4621148U 185 mm² dark blue Ring 1776.000 kg/km
4621148U100 185 mm² dark blue Ring 1776.000 kg/km 0.011 kg
4621148U300 185 mm² dark blue Ring 1776.000 kg/km 0.011 kg
4621148U500 185 mm² dark blue Spool 1776.000 kg/km 0.011 kg
4621149U 240 mm² dark blue Ring 2304.000 kg/km
4621149U100 240 mm² dark blue Ring 2304.000 kg/km 0.011 kg
4621149U300 240 mm² dark blue Ring 2304.000 kg/km 0.011 kg
4621149U500 240 mm² dark blue Spool 2304.000 kg/km 0.011 kg
4621161U 25 mm² ultramarine blue Ring 240.000 kg/km
4621161U100 25 mm² dark blue Ring 240.000 kg/km 0.011 kg
4621161U300 25 mm² dark blue Ring 240.000 kg/km 0.011 kg
4621161U500 25 mm² dark blue Spool 240.000 kg/km 0.011 kg
4621162U 35 mm² ultramarine blue Ring 336.000 kg/km
4621162U100 35 mm² ultramarine blue Ring 336.000 kg/km 0.011 kg
4621162U300 35 mm² ultramarine blue Ring 336.000 kg/km 0.011 kg
4621162U500 35 mm² ultramarine blue Spool 336.000 kg/km 0.011 kg
4621163U 50 mm² ultramarine blue Ring 480.000 kg/km
4621163U100 50 mm² ultramarine blue Ring 480.000 kg/km 0.011 kg
4621163U300 50 mm² ultramarine blue Ring 480.000 kg/km 0.011 kg
4621163U500 50 mm² ultramarine blue Spool 480.000 kg/km 0.011 kg
4621164U 70 mm² ultramarine blue Ring 672.000 kg/km
4621164U100 70 mm² ultramarine blue Ring 672.000 kg/km 0.011 kg
4621164U300 70 mm² ultramarine blue Ring 672.000 kg/km 0.011 kg
4621164U500 70 mm² ultramarine blue Spool 672.000 kg/km 0.011 kg
4621165U 95 mm² ultramarine blue Ring 912.000 kg/km
4621165U100 95 mm² ultramarine blue Ring 912.000 kg/km 0.011 kg
4621165U300 95 mm² ultramarine blue Ring 912.000 kg/km 0.011 kg
4621165U500 95 mm² ultramarine blue Ring 912.000 kg/km 0.011 kg
4621166U 120 mm² ultramarine blue Ring 1152.000 kg/km
4621166U100 120 mm² ultramarine blue Ring 1152.000 kg/km 0.011 kg
4621166U300 120 mm² ultramarine blue Ring 1152.000 kg/km 0.011 kg
4621166U500 120 mm² ultramarine blue Spool 1152.000 kg/km 0.011 kg
4621167U 150 mm² ultramarine blue Ring 1440.000 kg/km
4621167U100 150 mm² ultramarine blue Ring 1440.000 kg/km 0.011 kg
4621167U300 150 mm² ultramarine blue Ring 1440.000 kg/km 0.011 kg
4621167U500 150 mm² ultramarine blue Spool 1440.000 kg/km 0.011 kg
4621168U 185 mm² ultramarine blue Ring 1776.000 kg/km
4621168U100 185 mm² ultramarine blue Spool 1776.000 kg/km 0.011 kg
4621168U300 185 mm² ultramarine blue Spool 1776.000 kg/km 0.011 kg
4621168U500 185 mm² ultramarine blue Spool 1776.000 kg/km 0.011 kg
4621169U 240 mm² ultramarine blue Ring 2304.000 kg/km
4621169U100 240 mm² ultramarine blue Spool 2304.000 kg/km 0.011 kg
4621169U300 240 mm² ultramarine blue Spool 2304.000 kg/km 0.011 kg
4621169U500 240 mm² ultramarine blue Spool 2304.000 kg/km 0.011 kg
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?