ÖLFLEX® UNIPLUS FRLS 1X2.5 GNYE
Single core cable; 1X2.5; green/yellow; Ring; 1,1 kV; PVC; Fixed Installation
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
100 | ₹39.53 | ₹3,953.00 |
300 | ₹36.90 | ₹11,070.00 |
500 | ₹31.63 | ₹15,815.00 |
Benefits
- Time saving during installation due to pre-assembled cable.
- Internal wiring of devices.
Applications
- For wiring of lamps, devices, switchgear cabinets and distribution boxes
- For use in dry rooms
Technical Attributes
General Information
Product type
Single core cable
Copper index
24.000 kg/km
Single core packaging type
Ring
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
3 kV
Current rating according to
IS 3961
Product Design
Cable dimension
1X2.5
Conductor cross-section (mm2)
2.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Cable marking
LAPP KABEL STUTTGART ÖLFLEX® UNIPLUS
Single core color
green/yellow
Single core identification
Strips, two-coloured
Product Characteristics
Application area
Fixed InstallationFlexible
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, fixed installation
24.6 mm
Minimum bending radius, occasionally moved
8 x outer diameter
Minimum bending radius in mm, occasionally flexing
32.8 mm
Temperature, fixed installation
-40 °C to 80 °C according to IEC
Temperature, occasionally moved
-15 °C to 70 °C according to IEC
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Chemical resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
No
VDE certified
No
HAR-certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® UNIPLUS FRLS
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Min. outer diameter | Max. outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|---|
4610001U | 0.5 mm² | green/yellow | Ring | 4.800 kg/km | |||
4610001U100 | 0.5 mm² | green/yellow | Ring | 4.800 kg/km | 0.011 kg | ||
4610001U300 | 0.5 mm² | green/yellow | Ring | 4.800 kg/km | 0.011 kg | ||
4610001U500 | 0.5 mm² | green/yellow | Spool | 4.800 kg/km | 0.011 kg | ||
4610002U | 0.75 mm² | green/yellow | Ring | 7.200 kg/km | |||
4610002U100 | 0.75 mm² | green/yellow | Ring | 7.200 kg/km | 0.011 kg | ||
4610002U300 | 0.75 mm² | green/yellow | Ring | 7.200 kg/km | |||
4610002U500 | 0.75 mm² | green/yellow | Spool | 7.200 kg/km | |||
4610003U | 1 mm² | green/yellow | Ring | 9.600 kg/km | |||
4610003U100 | 1 mm² | green/yellow | Ring | 9.600 kg/km | 0.011 kg | ||
4610003U300 | 1 mm² | green/yellow | Ring | 9.600 kg/km | |||
4610003U500 | 1 mm² | green/yellow | Spool | 9.600 kg/km | |||
4610011U | 0.5 mm² | black | Ring | 4.800 kg/km | |||
4610011U100 | 0.5 mm² | black | Ring | 4.800 kg/km | |||
4610011U300 | 0.5 mm² | black | Ring | 4.800 kg/km | |||
4610011U500 | 0.5 mm² | black | Spool | 4.800 kg/km | |||
4610012U | 0.75 mm² | black | Ring | 7.200 kg/km | |||
4610012U100 | 0.75 mm² | black | Ring | 7.200 kg/km | |||
4610012U300 | 0.75 mm² | black | Ring | 7.200 kg/km | |||
4610012U500 | 0.75 mm² | black | Spool | 7.200 kg/km | |||
4610013U | 1 mm² | black | Ring | 9.600 kg/km | |||
4610013U100 | 1 mm² | black | Ring | 9.600 kg/km | |||
4610013U300 | 1 mm² | black | Ring | 9.600 kg/km | |||
4610013U500 | 1 mm² | black | Spool | 9.600 kg/km | |||
4610021U | 0.5 mm² | blue | Ring | 4.800 kg/km | |||
4610021U100 | 0.5 mm² | blue | Ring | 4.800 kg/km | 0.011 kg | ||
4610021U300 | 0.5 mm² | blue | Ring | 4.800 kg/km | 0.011 kg | ||
4610021U500 | 0.5 mm² | blue | Spool | 4.800 kg/km | 0.011 kg | ||
4610022U | 0.75 mm² | blue | Ring | 7.200 kg/km | |||
4610022U100 | 0.75 mm² | blue | Ring | 7.200 kg/km | |||
4610022U300 | 0.75 mm² | blue | Ring | 7.200 kg/km | |||
4610022U500 | 0.75 mm² | blue | Spool | 7.200 kg/km | |||
4610023U | 1 mm² | blue | Ring | 9.600 kg/km | |||
4610023U100 | 1 mm² | blue | Ring | 9.600 kg/km | |||
4610023U300 | 1 mm² | blue | Ring | 9.600 kg/km | |||
4610023U500 | 1 mm² | blue | Spool | 9.600 kg/km | 0.011 kg | ||
4610031U | 0.5 mm² | brown | Ring | 4.800 kg/km | |||
4610031U100 | 0.5 mm² | brown | Ring | 4.800 kg/km | 0.011 kg | ||
4610031U300 | 0.5 mm² | brown | Ring | 4.800 kg/km | 0.011 kg | ||
4610031U500 | 0.5 mm² | brown | Spool | 4.800 kg/km | 0.011 kg | ||
4610032U | 0.75 mm² | brown | Ring | 7.200 kg/km | |||
4610032U100 | 0.75 mm² | brown | Ring | 7.200 kg/km | 0.011 kg | ||
4610032U300 | 0.75 mm² | brown | Ring | 7.200 kg/km | 0.011 kg | ||
4610032U500 | 0.75 mm² | brown | Spool | 7.200 kg/km | 0.011 kg | ||
4610033U | 1 mm² | brown | Ring | 9.600 kg/km | |||
4610033U100 | 1 mm² | brown | Ring | 9.600 kg/km | 0.011 kg | ||
4610033U300 | 1 mm² | brown | Ring | 9.600 kg/km | 0.011 kg | ||
4610033U500 | 1 mm² | brown | Spool | 9.600 kg/km | 0.011 kg | ||
4610041U | 0.5 mm² | red | Ring | 4.800 kg/km | |||
4610041U100 | 0.5 mm² | red | Ring | 4.800 kg/km | 0.011 kg | ||
4610041U300 | 0.5 mm² | red | Ring | 4.800 kg/km | 0.011 kg | ||
4610041U500 | 0.5 mm² | red | Spool | 4.800 kg/km | 0.011 kg | ||
4610042U | 0.75 mm² | red | Ring | 7.200 kg/km | |||
4610042U100 | 0.75 mm² | red | Ring | 7.200 kg/km | 0.011 kg | ||
4610042U300 | 0.75 mm² | red | Ring | 7.200 kg/km | 0.011 kg | ||
4610042U500 | 0.75 mm² | red | Spool | 7.200 kg/km | 0.011 kg | ||
4610043U | 1 mm² | red | Ring | 9.600 kg/km | |||
4610043U100 | 1 mm² | red | Ring | 9.600 kg/km | 0.011 kg | ||
4610043U300 | 1 mm² | red | Ring | 9.600 kg/km | 0.011 kg | ||
4610043U500 | 1 mm² | red | Spool | 9.600 kg/km | 0.011 kg | ||
4610051U | 0.5 mm² | white | Ring | 4.800 kg/km | |||
4610051U100 | 0.5 mm² | white | Ring | 4.800 kg/km | 0.011 kg | ||
4610051U300 | 0.5 mm² | white | Ring | 4.800 kg/km | 0.011 kg | ||
4610051U500 | 0.5 mm² | white | Spool | 4.800 kg/km | 0.011 kg | ||
4610052U | 0.75 mm² | white | Ring | 7.200 kg/km | |||
4610052U100 | 0.75 mm² | white | Ring | 7.200 kg/km | 0.011 kg | ||
4610052U300 | 0.75 mm² | white | Ring | 7.200 kg/km | 0.011 kg | ||
4610052U500 | 0.75 mm² | white | Spool | 7.200 kg/km | 0.011 kg | ||
4610053U | 1 mm² | white | Ring | 9.600 kg/km | |||
4610053U100 | 1 mm² | white | Ring | 9.600 kg/km | 0.011 kg | ||
4610053U300 | 1 mm² | white | Ring | 9.600 kg/km | 0.011 kg | ||
4610053U500 | 1 mm² | white | Spool | 9.600 kg/km | 0.011 kg | ||
4610061U | 0.5 mm² | grey | Ring | 4.800 kg/km | |||
4610061U100 | 0.5 mm² | grey | Ring | 4.800 kg/km | 0.011 kg | ||
4610061U300 | 0.5 mm² | grey | Ring | 4.800 kg/km | 0.011 kg | ||
4610061U500 | 0.5 mm² | grey | Spool | 4.800 kg/km | 0.011 kg | ||
4610062U | 0.75 mm² | grey | Ring | 7.200 kg/km | |||
4610062U100 | 0.75 mm² | grey | Ring | 7.200 kg/km | 0.011 kg | ||
4610062U300 | 0.75 mm² | grey | Ring | 7.200 kg/km | 0.011 kg | ||
4610062U500 | 0.75 mm² | grey | Spool | 7.200 kg/km | 0.011 kg | ||
4610063U | 1 mm² | grey | Ring | 9.600 kg/km | |||
4610063U100 | 1 mm² | grey | Ring | 9.600 kg/km | 0.011 kg | ||
4610063U300 | 1 mm² | grey | Ring | 9.600 kg/km | 0.011 kg | ||
4610063U500 | 1 mm² | grey | Spool | 9.600 kg/km | 0.011 kg | ||
4610071U | 0.5 mm² | violet | Ring | 4.800 kg/km | |||
4610071U100 | 0.5 mm² | violet | Ring | 4.800 kg/km | 0.011 kg | ||
4610071U300 | 0.5 mm² | violet | Ring | 4.800 kg/km | 0.011 kg | ||
4610071U500 | 0.5 mm² | violet | Spool | 4.800 kg/km | 0.011 kg | ||
4610072U | 0.75 mm² | violet | Ring | 7.200 kg/km | |||
4610072U100 | 0.75 mm² | violet | Ring | 7.200 kg/km | 0.011 kg | ||
4610072U300 | 0.75 mm² | violet | Ring | 7.200 kg/km | 0.011 kg | ||
4610072U500 | 0.75 mm² | violet | Spool | 7.200 kg/km | 0.011 kg | ||
4610073U | 1 mm² | violet | Ring | 9.600 kg/km | |||
4610073U100 | 1 mm² | violet | Ring | 9.600 kg/km | 0.011 kg | ||
4610073U300 | 1 mm² | violet | Ring | 9.600 kg/km | 0.011 kg | ||
4610073U500 | 1 mm² | violet | Spool | 9.600 kg/km | 0.011 kg | ||
4610081U | 0.5 mm² | pink | Ring | 4.800 kg/km | |||
4610081U100 | 0.5 mm² | pink | Ring | 4.800 kg/km | 0.011 kg | ||
4610081U300 | 0.5 mm² | pink | Ring | 4.800 kg/km | 0.011 kg | ||
4610081U500 | 0.5 mm² | pink | Spool | 4.800 kg/km | 0.011 kg | ||
4610082U | 0.75 mm² | pink | Ring | 7.200 kg/km | |||
4610082U100 | 0.75 mm² | pink | Ring | 7.200 kg/km | 0.011 kg | ||
4610082U300 | 0.75 mm² | pink | Ring | 7.200 kg/km | 0.011 kg | ||
4610082U500 | 0.75 mm² | pink | Spool | 7.200 kg/km | 0.011 kg | ||
4610083U | 1 mm² | pink | Ring | 9.600 kg/km | |||
4610083U100 | 1 mm² | pink | Ring | 9.600 kg/km | 0.011 kg | ||
4610083U300 | 1 mm² | pink | Ring | 9.600 kg/km | 0.011 kg | ||
4610083U500 | 1 mm² | pink | Spool | 9.600 kg/km | 0.011 kg | ||
4610091U | 0.5 mm² | orange | Ring | 4.800 kg/km | |||
4610091U100 | 0.5 mm² | orange | Ring | 4.800 kg/km | 0.011 kg | ||
4610091U300 | 0.5 mm² | orange | Ring | 4.800 kg/km | 0.011 kg | ||
4610091U500 | 0.5 mm² | orange | Spool | 4.800 kg/km | 0.011 kg | ||
4610092U | 0.75 mm² | orange | Ring | 7.200 kg/km | |||
4610092U100 | 0.75 mm² | orange | Ring | 7.200 kg/km | 0.011 kg | ||
4610092U300 | 0.75 mm² | orange | Ring | 7.200 kg/km | 0.011 kg | ||
4610092U500 | 0.75 mm² | orange | Spool | 7.200 kg/km | 0.011 kg | ||
4610093U | 1 mm² | orange | Ring | 9.600 kg/km | |||
4610093U100 | 1 mm² | orange | Ring | 9.600 kg/km | 0.011 kg | ||
4610093U300 | 1 mm² | orange | Ring | 9.600 kg/km | 0.011 kg | ||
4610093U500 | 1 mm² | yellow | Spool | 9.600 kg/km | 0.011 kg | ||
4610111U | 0.5 mm² | yellow | Ring | 4.800 kg/km | |||
4610111U100 | 0.5 mm² | yellow | Ring | 4.800 kg/km | 0.011 kg | ||
4610111U300 | 0.5 mm² | yellow | Ring | 4.800 kg/km | 0.011 kg | ||
4610111U500 | 0.5 mm² | yellow | Spool | 4.800 kg/km | 0.011 kg | ||
4610112U | 0.75 mm² | yellow | Ring | 7.200 kg/km | |||
4610112U100 | 0.75 mm² | yellow | Ring | 7.200 kg/km | 0.011 kg | ||
4610112U300 | 0.75 mm² | yellow | Ring | 7.200 kg/km | 0.011 kg | ||
4610112U500 | 0.75 mm² | yellow | Spool | 7.200 kg/km | 0.011 kg | ||
4610113U | 1 mm² | yellow | Ring | 9.600 kg/km | |||
4610113U100 | 1 mm² | yellow | Ring | 9.600 kg/km | 0.011 kg | ||
4610113U300 | 1 mm² | yellow | Ring | 9.600 kg/km | 0.011 kg | ||
4610113U500 | 1 mm² | yellow | Spool | 9.600 kg/km | 0.011 kg | ||
4610121U | 0.5 mm² | green | Ring | 4.800 kg/km | |||
4610121U100 | 0.5 mm² | green | Ring | 4.800 kg/km | 0.011 kg | ||
4610121U300 | 0.5 mm² | green | Ring | 4.800 kg/km | 0.011 kg | ||
4610121U500 | 0.5 mm² | green | Spool | 4.800 kg/km | 0.011 kg | ||
4610122U | 0.75 mm² | green | Ring | 7.200 kg/km | |||
4610122U100 | 0.75 mm² | green | Ring | 7.200 kg/km | 0.011 kg | ||
4610122U300 | 0.75 mm² | green | Ring | 7.200 kg/km | 0.011 kg | ||
4610122U500 | 0.75 mm² | green | Spool | 7.200 kg/km | 0.011 kg | ||
4610123U | 1 mm² | green | Ring | 9.600 kg/km | |||
4610123U100 | 1 mm² | green | Ring | 9.600 kg/km | 0.011 kg | ||
4610123U300 | 1 mm² | green | Ring | 9.600 kg/km | 0.011 kg | ||
4610123U500 | 1 mm² | green | Spool | 9.600 kg/km | 0.011 kg | ||
4610141U | 0.5 mm² | dark blue | Ring | 4.800 kg/km | |||
4610141U100 | 0.5 mm² | dark blue | Ring | 4.800 kg/km | 0.011 kg | ||
4610141U300 | 0.5 mm² | dark blue | Ring | 4.800 kg/km | 0.011 kg | ||
4610141U500 | 0.5 mm² | dark blue | Spool | 4.800 kg/km | 0.011 kg | ||
4610142U | 0.75 mm² | dark blue | Ring | 7.200 kg/km | |||
4610142U100 | 0.75 mm² | dark blue | Ring | 7.200 kg/km | 0.011 kg | ||
4610142U300 | 0.75 mm² | dark blue | Ring | 7.200 kg/km | 0.011 kg | ||
4610142U500 | 0.75 mm² | dark blue | Spool | 7.200 kg/km | 0.011 kg | ||
4610143U | 1 mm² | dark blue | Ring | 9.600 kg/km | |||
4610143U100 | 1 mm² | dark blue | Ring | 9.600 kg/km | 0.011 kg | ||
4610143U300 | 1 mm² | dark blue | Ring | 9.600 kg/km | 0.011 kg | ||
4610143U500 | 1 mm² | dark blue | Spool | 9.600 kg/km | 0.011 kg | ||
4610161U | 0.5 mm² | ultramarine blue | Ring | 4.800 kg/km | |||
4610161U100 | 0.5 mm² | ultramarine blue | Ring | 4.800 kg/km | 0.011 kg | ||
4610161U300 | 0.5 mm² | ultramarine blue | Ring | 4.800 kg/km | 0.011 kg | ||
4610161U500 | 0.5 mm² | ultramarine blue | Spool | 4.800 kg/km | 0.011 kg | ||
4610162U | 0.75 mm² | ultramarine blue | Ring | 7.200 kg/km | |||
4610162U100 | 0.75 mm² | ultramarine blue | Ring | 7.200 kg/km | 0.011 kg | ||
4610162U300 | 0.75 mm² | ultramarine blue | Ring | 7.200 kg/km | 0.011 kg | ||
4610162U500 | 0.75 mm² | ultramarine blue | Spool | 7.200 kg/km | 0.011 kg | ||
4610163U | 1 mm² | ultramarine blue | Ring | 9.600 kg/km | |||
4610163U100 | 1 mm² | ultramarine blue | Ring | 9.600 kg/km | 0.011 kg | ||
4610163U300 | 1 mm² | ultramarine blue | Ring | 9.600 kg/km | 0.011 kg | ||
4610163U500 | 1 mm² | ultramarine blue | Spool | 9.600 kg/km | 0.011 kg | ||
4620001U | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | |||
4620001U100 | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | |||
4620001U300 | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | |||
4620001U500 | 1.5 mm² | green/yellow | Spool | 14.400 kg/km | |||
4620002U | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | |||
4620002U100 | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | |||
4620002U300 | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | |||
4620002U500 | 2.5 mm² | green/yellow | Spool | 24.000 kg/km | |||
4620003U | 4 mm² | green/yellow | Ring | 38.400 kg/km | |||
4620003U100 | 4 mm² | green/yellow | Ring | 38.400 kg/km | 0.011 kg | ||
4620003U300 | 4 mm² | green/yellow | Ring | 38.400 kg/km | 0.011 kg | ||
4620003U500 | 4 mm² | green/yellow | Spool | 38.400 kg/km | 0.011 kg | ||
4620004U | 6 mm² | green/yellow | Ring | 57.600 kg/km | |||
4620004U100 | 6 mm² | green/yellow | Ring | 57.600 kg/km | 0.011 kg | ||
4620004U300 | 6 mm² | green/yellow | Ring | 57.600 kg/km | 0.011 kg | ||
4620004U500 | 6 mm² | green/yellow | Spool | 57.600 kg/km | 0.011 kg | ||
4620005U | 10 mm² | green/yellow | Ring | 96.000 kg/km | |||
4620005U100 | 10 mm² | green/yellow | Ring | 96.000 kg/km | 0.011 kg | ||
4620005U300 | 10 mm² | green/yellow | Ring | 96.000 kg/km | 0.011 kg | ||
4620005U500 | 10 mm² | green/yellow | Spool | 96.000 kg/km | 0.011 kg | ||
4620006U | 16 mm² | green/yellow | Ring | 153.600 kg/km | |||
4620006U100 | 10 mm² | green/yellow | Ring | 153.600 kg/km | 0.011 kg | ||
4620006U300 | 10 mm² | green/yellow | Ring | 153.600 kg/km | 0.011 kg | ||
4620006U500 | 10 mm² | green/yellow | Spool | 153.600 kg/km | 0.011 kg | ||
4620011U | 1.5 mm² | black | Ring | 14.400 kg/km | |||
4620011U100 | 1.5 mm² | black | Ring | 14.400 kg/km | 0.011 kg | ||
4620011U300 | 1.5 mm² | black | Ring | 14.400 kg/km | 0.011 kg | ||
4620011U500 | 1.5 mm² | black | Spool | 14.400 kg/km | 0.011 kg | ||
4620012U | 2.5 mm² | black | Ring | 24.000 kg/km | |||
4620012U100 | 2.5 mm² | black | Ring | 24.000 kg/km | 0.011 kg | ||
4620012U300 | 2.5 mm² | black | Ring | 24.000 kg/km | 0.011 kg | ||
4620012U500 | 2.5 mm² | black | Spool | 24.000 kg/km | 0.011 kg | ||
4620013U | 4 mm² | black | Ring | 38.400 kg/km | |||
4620013U100 | 4 mm² | black | Ring | 38.400 kg/km | 0.011 kg | ||
4620013U300 | 4 mm² | black | Ring | 38.400 kg/km | 0.011 kg | ||
4620013U500 | 4 mm² | black | Spool | 38.400 kg/km | 0.011 kg | ||
4620014U | 6 mm² | black | Ring | 57.600 kg/km | |||
4620014U100 | 6 mm² | black | Ring | 57.600 kg/km | 0.011 kg | ||
4620014U300 | 6 mm² | black | Ring | 57.600 kg/km | 0.011 kg | ||
4620014U500 | 6 mm² | black | Spool | 57.600 kg/km | 0.011 kg | ||
4620015U | 10 mm² | black | Ring | 96.000 kg/km | |||
4620015U100 | 10 mm² | black | Ring | 96.000 kg/km | 0.011 kg | ||
4620015U300 | 10 mm² | black | Ring | 96.000 kg/km | 0.011 kg | ||
4620015U500 | 10 mm² | black | Spool | 96.000 kg/km | 0.011 kg | ||
4620016U | 16 mm² | black | Ring | 153.600 kg/km | |||
4620016U100 | 16 mm² | blue | Ring | 153.600 kg/km | 0.011 kg | ||
4620016U300 | 16 mm² | blue | Ring | 153.600 kg/km | 0.011 kg | ||
4620016U500 | 16 mm² | blue | Spool | 153.600 kg/km | 0.011 kg | ||
4620021U | 1.5 mm² | blue | Ring | 14.400 kg/km | |||
4620021U100 | 1.5 mm² | blue | Ring | 14.400 kg/km | 0.011 kg | ||
4620021U300 | 1.5 mm² | blue | Ring | 14.400 kg/km | 0.011 kg | ||
4620021U500 | 1.5 mm² | blue | Spool | 14.400 kg/km | 0.011 kg | ||
4620022U | 2.5 mm² | blue | Ring | 24.000 kg/km | |||
4620022U100 | 2.5 mm² | blue | Ring | 24.000 kg/km | 0.011 kg | ||
4620022U300 | 2.5 mm² | blue | Ring | 24.000 kg/km | 0.011 kg | ||
4620022U500 | 2.5 mm² | blue | Spool | 24.000 kg/km | 0.011 kg | ||
4620023U | 4 mm² | blue | Ring | 38.400 kg/km | |||
4620023U100 | 4 mm² | blue | Ring | 38.400 kg/km | 0.011 kg | ||
4620023U300 | 4 mm² | blue | Ring | 38.400 kg/km | 0.011 kg | ||
4620023U500 | 4 mm² | blue | Spool | 38.400 kg/km | 0.011 kg | ||
4620024U | 6 mm² | blue | Ring | 57.600 kg/km | |||
4620024U100 | 6 mm² | blue | Ring | 57.600 kg/km | 0.011 kg | ||
4620024U300 | 6 mm² | blue | Ring | 57.600 kg/km | 0.011 kg | ||
4620024U500 | 6 mm² | blue | Spool | 57.600 kg/km | 0.011 kg | ||
4620025U | 10 mm² | blue | Ring | 96.000 kg/km | |||
4620025U100 | 10 mm² | blue | Ring | 96.000 kg/km | 0.011 kg | ||
4620025U300 | 10 mm² | blue | Ring | 96.000 kg/km | 0.011 kg | ||
4620025U500 | 10 mm² | blue | Spool | 96.000 kg/km | 0.011 kg | ||
4620026U | 16 mm² | blue | Ring | 153.600 kg/km | |||
4620026U100 | 16 mm² | blue | Ring | 153.600 kg/km | 0.011 kg | ||
4620026U300 | 16 mm² | blue | Ring | 153.600 kg/km | 0.011 kg | ||
4620026U500 | 16 mm² | blue | Spool | 153.600 kg/km | 0.011 kg | ||
4620031U | 1.5 mm² | brown | Ring | 14.400 kg/km | |||
4620031U100 | 1.5 mm² | brown | Ring | 14.400 kg/km | 0.011 kg | ||
4620031U300 | 1.5 mm² | brown | Ring | 14.400 kg/km | 0.011 kg | ||
4620031U500 | 1.5 mm² | brown | Spool | 14.400 kg/km | 0.011 kg | ||
4620032U | 2.5 mm² | brown | Ring | 24.000 kg/km | |||
4620032U100 | 2.5 mm² | brown | Ring | 24.000 kg/km | 0.011 kg | ||
4620032U300 | 2.5 mm² | brown | Ring | 24.000 kg/km | 0.011 kg | ||
4620032U500 | 2.5 mm² | brown | Spool | 24.000 kg/km | 0.011 kg | ||
4620033U | 4 mm² | brown | Ring | 38.400 kg/km | |||
4620033U100 | 4 mm² | brown | Ring | 38.400 kg/km | 0.011 kg | ||
4620033U300 | 4 mm² | brown | Ring | 38.400 kg/km | 0.011 kg | ||
4620033U500 | 4 mm² | brown | Spool | 38.400 kg/km | 0.011 kg | ||
4620034U | 6 mm² | brown | Ring | 57.600 kg/km | |||
4620034U100 | 6 mm² | brown | Ring | 57.600 kg/km | 0.011 kg | ||
4620034U300 | 6 mm² | brown | Ring | 57.600 kg/km | 0.011 kg | ||
4620034U500 | 6 mm² | brown | Spool | 57.600 kg/km | 0.011 kg | ||
4620035U | 10 mm² | brown | Ring | 96.000 kg/km | |||
4620035U100 | 10 mm² | brown | Ring | 96.000 kg/km | 0.011 kg | ||
4620035U300 | 10 mm² | brown | Ring | 96.000 kg/km | 0.011 kg | ||
4620035U500 | 10 mm² | brown | Spool | 96.000 kg/km | 0.011 kg | ||
4620036U | 16 mm² | brown | Ring | 153.600 kg/km | |||
4620036U100 | 16 mm² | brown | Ring | 153.600 kg/km | 0.011 kg | ||
4620036U300 | 16 mm² | brown | Ring | 153.600 kg/km | 0.011 kg | ||
4620036U500 | 16 mm² | brown | Spool | 153.600 kg/km | 0.011 kg | ||
4620041U | 1.5 mm² | red | Ring | 14.400 kg/km | |||
4620041U100 | 1.5 mm² | red | Ring | 14.400 kg/km | 0.011 kg | ||
4620041U300 | 1.5 mm² | red | Ring | 14.400 kg/km | 0.011 kg | ||
4620041U500 | 1.5 mm² | red | Spool | 14.400 kg/km | 0.011 kg | ||
4620042U | 2.5 mm² | red | Ring | 24.000 kg/km | |||
4620042U100 | 2.5 mm² | red | Ring | 24.000 kg/km | 0.011 kg | ||
4620042U300 | 2.5 mm² | red | Ring | 24.000 kg/km | 0.011 kg | ||
4620042U500 | 2.5 mm² | red | Spool | 24.000 kg/km | 0.011 kg | ||
4620043U | 4 mm² | red | Ring | 38.400 kg/km | |||
4620043U100 | 4 mm² | red | Ring | 38.400 kg/km | 0.011 kg | ||
4620043U300 | 4 mm² | red | Ring | 38.400 kg/km | 0.011 kg | ||
4620043U500 | 4 mm² | red | Spool | 38.400 kg/km | 0.011 kg | ||
4620044U | 6 mm² | red | Ring | 57.600 kg/km | |||
4620044U100 | 6 mm² | red | Ring | 57.600 kg/km | 0.011 kg | ||
4620044U300 | 6 mm² | red | Ring | 57.600 kg/km | 0.011 kg | ||
4620044U500 | 6 mm² | red | Spool | 57.600 kg/km | 0.011 kg | ||
4620045U | 10 mm² | red | Ring | 96.000 kg/km | |||
4620045U100 | 10 mm² | red | Ring | 96.000 kg/km | 0.011 kg | ||
4620045U300 | 10 mm² | red | Ring | 96.000 kg/km | 0.011 kg | ||
4620045U500 | 10 mm² | red | Spool | 96.000 kg/km | 0.011 kg | ||
4620046U | 16 mm² | red | Ring | 153.600 kg/km | |||
4620046U100 | 16 mm² | red | Ring | 153.600 kg/km | 0.011 kg | ||
4620046U300 | 16 mm² | red | Ring | 153.600 kg/km | 0.011 kg | ||
4620046U500 | 16 mm² | red | Spool | 153.600 kg/km | 0.011 kg | ||
4620051U | 1.5 mm² | white | Ring | 14.400 kg/km | |||
4620051U100 | 1.5 mm² | white | Ring | 14.400 kg/km | 0.011 kg | ||
4620051U300 | 1.5 mm² | white | Ring | 14.400 kg/km | 0.011 kg | ||
4620051U500 | 1.5 mm² | white | Spool | 14.400 kg/km | 0.011 kg | ||
4620052U | 2.5 mm² | white | Ring | 24.000 kg/km | |||
4620052U100 | 2.5 mm² | white | Ring | 24.000 kg/km | 0.011 kg | ||
4620052U300 | 2.5 mm² | white | Ring | 24.000 kg/km | 0.011 kg | ||
4620052U500 | 2.5 mm² | white | Spool | 24.000 kg/km | 0.011 kg | ||
4620053U | 4 mm² | white | Ring | 38.400 kg/km | |||
4620053U100 | 4 mm² | white | Ring | 38.400 kg/km | 0.011 kg | ||
4620053U300 | 4 mm² | white | Ring | 38.400 kg/km | 0.011 kg | ||
4620053U500 | 4 mm² | white | Spool | 38.400 kg/km | 0.011 kg | ||
4620054U | 6 mm² | white | Ring | 57.600 kg/km | |||
4620054U100 | 6 mm² | white | Ring | 57.600 kg/km | 0.011 kg | ||
4620054U300 | 6 mm² | white | Ring | 57.600 kg/km | 0.011 kg | ||
4620054U500 | 6 mm² | white | Spool | 57.600 kg/km | 0.011 kg | ||
4620055U | 10 mm² | white | Ring | 96.000 kg/km | |||
4620055U100 | 10 mm² | white | Ring | 96.000 kg/km | 0.011 kg | ||
4620055U300 | 10 mm² | white | Ring | 96.000 kg/km | 0.011 kg | ||
4620055U500 | 10 mm² | white | Spool | 96.000 kg/km | 0.011 kg | ||
4620056U | 16 mm² | white | Ring | 153.600 kg/km | |||
4620056U100 | 16 mm² | white | Ring | 153.600 kg/km | 0.011 kg | ||
4620056U300 | 16 mm² | white | Ring | 153.600 kg/km | 0.011 kg | ||
4620056U500 | 16 mm² | white | Spool | 153.600 kg/km | 0.011 kg | ||
4620061U | 1.5 mm² | grey | Ring | 14.400 kg/km | |||
4620061U100 | 1.5 mm² | grey | Ring | 14.400 kg/km | 0.011 kg | ||
4620061U300 | 1.5 mm² | grey | Ring | 14.400 kg/km | 0.011 kg | ||
4620061U500 | 1.5 mm² | grey | Spool | 14.400 kg/km | 0.011 kg | ||
4620062U | 2.5 mm² | grey | Ring | 24.000 kg/km | |||
4620062U100 | 2.5 mm² | grey | Ring | 24.000 kg/km | 0.011 kg | ||
4620062U300 | 2.5 mm² | grey | Ring | 24.000 kg/km | 0.011 kg | ||
4620062U500 | 2.5 mm² | grey | Spool | 24.000 kg/km | 0.011 kg | ||
4620063U | 4 mm² | grey | Ring | 38.400 kg/km | |||
4620063U100 | 4 mm² | grey | Ring | 38.400 kg/km | 0.011 kg | ||
4620063U300 | 4 mm² | grey | Ring | 38.400 kg/km | 0.011 kg | ||
4620063U500 | 4 mm² | grey | Spool | 38.400 kg/km | 0.011 kg | ||
4620064U | 6 mm² | grey | Ring | 57.600 kg/km | |||
4620064U100 | 6 mm² | grey | Ring | 57.600 kg/km | 0.011 kg | ||
4620064U300 | 6 mm² | grey | Ring | 57.600 kg/km | 0.011 kg | ||
4620064U500 | 6 mm² | grey | Ring | 57.600 kg/km | 0.011 kg | ||
4620065U | 10 mm² | grey | Ring | 96.000 kg/km | |||
4620065U100 | 10 mm² | grey | Ring | 96.000 kg/km | 0.011 kg | ||
4620065U300 | 10 mm² | grey | Ring | 96.000 kg/km | 0.011 kg | ||
4620065U500 | 10 mm² | grey | Spool | 96.000 kg/km | 0.011 kg | ||
4620066U | 16 mm² | grey | Ring | 153.600 kg/km | |||
4620066U100 | 16 mm² | grey | Ring | 153.600 kg/km | 0.011 kg | ||
4620066U300 | 16 mm² | grey | Ring | 153.600 kg/km | 0.011 kg | ||
4620066U500 | 16 mm² | grey | Spool | 153.600 kg/km | 0.011 kg | ||
4620071U | 1.5 mm² | violet | Ring | 14.400 kg/km | |||
4620071U100 | 1.5 mm² | violet | Ring | 14.400 kg/km | 0.011 kg | ||
4620071U300 | 1.5 mm² | violet | Ring | 14.400 kg/km | 0.011 kg | ||
4620071U500 | 1.5 mm² | violet | Spool | 14.400 kg/km | 0.011 kg | ||
4620072U | 2.5 mm² | violet | Ring | 24.000 kg/km | |||
4620072U100 | 2.5 mm² | violet | Ring | 24.000 kg/km | 0.011 kg | ||
4620072U300 | 2.5 mm² | violet | Ring | 24.000 kg/km | 0.011 kg | ||
4620072U500 | 2.5 mm² | violet | Spool | 24.000 kg/km | 0.011 kg | ||
4620073U | 4 mm² | violet | Ring | 38.400 kg/km | |||
4620073U100 | 4 mm² | violet | Ring | 38.400 kg/km | 0.011 kg | ||
4620073U300 | 4 mm² | violet | Ring | 38.400 kg/km | 0.011 kg | ||
4620073U500 | 4 mm² | violet | Spool | 38.400 kg/km | 0.011 kg | ||
4620074U | 6 mm² | violet | Ring | 57.600 kg/km | |||
4620074U100 | 6 mm² | violet | Ring | 57.600 kg/km | 0.011 kg | ||
4620074U300 | 6 mm² | violet | Ring | 57.600 kg/km | 0.011 kg | ||
4620074U500 | 6 mm² | violet | Spool | 57.600 kg/km | 0.011 kg | ||
4620075U | 10 mm² | violet | Ring | 96.000 kg/km | |||
4620075U100 | 10 mm² | violet | Ring | 96.000 kg/km | 0.011 kg | ||
4620075U300 | 10 mm² | violet | Ring | 96.000 kg/km | 0.011 kg | ||
4620075U500 | 10 mm² | violet | Spool | 96.000 kg/km | 0.011 kg | ||
4620076U | 16 mm² | violet | Ring | 153.600 kg/km | |||
4620076U100 | 16 mm² | violet | Ring | 153.600 kg/km | 0.011 kg | ||
4620076U300 | 16 mm² | violet | Ring | 153.600 kg/km | 0.011 kg | ||
4620076U500 | 16 mm² | violet | Spool | 153.600 kg/km | 0.011 kg | ||
4620081U | 1.5 mm² | pink | Ring | 14.400 kg/km | |||
4620081U100 | 1.5 mm² | pink | Ring | 14.400 kg/km | 0.011 kg | ||
4620081U300 | 1.5 mm² | pink | Ring | 14.400 kg/km | 0.011 kg | ||
4620081U500 | 1.5 mm² | pink | Spool | 14.400 kg/km | 0.011 kg | ||
4620082U | 2.5 mm² | pink | Ring | 24.000 kg/km | |||
4620082U100 | 2.5 mm² | pink | Ring | 24.000 kg/km | 0.011 kg | ||
4620082U300 | 2.5 mm² | pink | Ring | 24.000 kg/km | 0.011 kg | ||
4620082U500 | 2.5 mm² | pink | Spool | 24.000 kg/km | 0.011 kg | ||
4620083U | 4 mm² | pink | Ring | 38.400 kg/km | |||
4620083U100 | 4 mm² | pink | Ring | 38.400 kg/km | 0.011 kg | ||
4620083U300 | 4 mm² | pink | Ring | 38.400 kg/km | 0.011 kg | ||
4620083U500 | 4 mm² | pink | Spool | 38.400 kg/km | 0.011 kg | ||
4620084U | 6 mm² | pink | Ring | 57.600 kg/km | |||
4620084U100 | 6 mm² | pink | Ring | 57.600 kg/km | 0.011 kg | ||
4620084U300 | 6 mm² | pink | Ring | 57.600 kg/km | 0.011 kg | ||
4620084U500 | 6 mm² | pink | Spool | 57.600 kg/km | 0.011 kg | ||
4620085U | 10 mm² | pink | Ring | 96.000 kg/km | |||
4620085U100 | 10 mm² | pink | Ring | 96.000 kg/km | 0.011 kg | ||
4620085U300 | 10 mm² | pink | Ring | 96.000 kg/km | 0.011 kg | ||
4620085U500 | 10 mm² | pink | Spool | 96.000 kg/km | 0.011 kg | ||
4620086U | 16 mm² | pink | Ring | 153.600 kg/km | |||
4620086U100 | 16 mm² | pink | Ring | 153.600 kg/km | 0.011 kg | ||
4620086U300 | 16 mm² | pink | Ring | 153.600 kg/km | 0.011 kg | ||
4620086U500 | 16 mm² | pink | Spool | 153.600 kg/km | 0.011 kg | ||
4620091U | 1.5 mm² | orange | Ring | 14.400 kg/km | |||
4620091U100 | 1.5 mm² | orange | Ring | 14.400 kg/km | 0.011 kg | ||
4620091U300 | 1.5 mm² | orange | Ring | 14.400 kg/km | 0.011 kg | ||
4620091U500 | 1.5 mm² | orange | Spool | 14.400 kg/km | 0.011 kg | ||
4620092U | 2.5 mm² | orange | Ring | 24.000 kg/km | |||
4620092U100 | 2.5 mm² | orange | Ring | 24.000 kg/km | 0.011 kg | ||
4620092U300 | 2.5 mm² | orange | Ring | 24.000 kg/km | 0.011 kg | ||
4620092U500 | 2.5 mm² | orange | Spool | 24.000 kg/km | 0.011 kg | ||
4620093U | 4 mm² | orange | Ring | 38.400 kg/km | |||
4620093U100 | 4 mm² | orange | Ring | 38.400 kg/km | 0.011 kg | ||
4620093U300 | 4 mm² | orange | Ring | 38.400 kg/km | 0.011 kg | ||
4620093U500 | 4 mm² | orange | Spool | 38.400 kg/km | 0.011 kg | ||
4620094U | 6 mm² | orange | Ring | 57.600 kg/km | |||
4620094U100 | 6 mm² | orange | Ring | 57.600 kg/km | 0.011 kg | ||
4620094U300 | 6 mm² | orange | Ring | 57.600 kg/km | 0.011 kg | ||
4620094U500 | 6 mm² | orange | Spool | 57.600 kg/km | 0.011 kg | ||
4620095U | 10 mm² | orange | Ring | 96.000 kg/km | |||
4620095U100 | 10 mm² | orange | Ring | 96.000 kg/km | |||
4620095U300 | 10 mm² | orange | Ring | 96.000 kg/km | 0.011 kg | ||
4620095U500 | 10 mm² | orange | Spool | 96.000 kg/km | 0.011 kg | ||
4620096U | 16 mm² | orange | Ring | 153.600 kg/km | |||
4620096U100 | 16 mm² | orange | Ring | 153.600 kg/km | 0.011 kg | ||
4620096U300 | 16 mm² | orange | Ring | 153.600 kg/km | 0.011 kg | ||
4620096U500 | 16 mm² | orange | Spool | 153.600 kg/km | 0.011 kg | ||
4620111U | 1.5 mm² | yellow | Ring | 14.400 kg/km | |||
4620111U100 | 1.5 mm² | yellow | Ring | 14.400 kg/km | 0.011 kg | ||
4620111U300 | 1.5 mm² | yellow | Ring | 14.400 kg/km | 0.011 kg | ||
4620111U500 | 1.5 mm² | yellow | Spool | 14.400 kg/km | 0.011 kg | ||
4620112U | 2.5 mm² | yellow | Ring | 24.000 kg/km | |||
4620112U100 | 2.5 mm² | yellow | Ring | 24.000 kg/km | 0.011 kg | ||
4620112U300 | 2.5 mm² | yellow | Ring | 24.000 kg/km | 0.011 kg | ||
4620112U500 | 2.5 mm² | yellow | Spool | 24.000 kg/km | 0.011 kg | ||
4620113U | 4 mm² | yellow | Ring | 38.400 kg/km | |||
4620113U100 | 4 mm² | yellow | Spool | 38.400 kg/km | |||
4620113U300 | 4 mm² | yellow | Spool | 38.400 kg/km | 0.011 kg | ||
4620113U500 | 4 mm² | yellow | Spool | 38.400 kg/km | 0.011 kg | ||
4620114U | 6 mm² | yellow | Ring | 57.600 kg/km | |||
4620114U100 | 6 mm² | yellow | Spool | 57.600 kg/km | 0.011 kg | ||
4620114U300 | 6 mm² | yellow | Spool | 57.600 kg/km | 0.011 kg | ||
4620114U500 | 6 mm² | yellow | Spool | 57.600 kg/km | 0.011 kg | ||
4620115U | 10 mm² | yellow | Ring | 96.000 kg/km | |||
4620115U100 | 10 mm² | yellow | Ring | 96.000 kg/km | 0.011 kg | ||
4620115U300 | 10 mm² | yellow | Ring | 96.000 kg/km | 0.011 kg | ||
4620115U500 | 10 mm² | yellow | Spool | 96.000 kg/km | 0.011 kg | ||
4620116U | 16 mm² | yellow | Ring | 153.600 kg/km | |||
4620116U100 | 16 mm² | yellow | Ring | 153.600 kg/km | 0.011 kg | ||
4620116U300 | 16 mm² | yellow | Ring | 153.600 kg/km | 0.011 kg | ||
4620116U500 | 16 mm² | yellow | Spool | 153.600 kg/km | 0.011 kg | ||
4620121U | 1.5 mm² | green | Ring | 14.400 kg/km | |||
4620121U100 | 1.5 mm² | green | Ring | 14.400 kg/km | 0.011 kg | ||
4620121U300 | 1.5 mm² | green | Ring | 14.400 kg/km | 0.011 kg | ||
4620121U500 | 1.5 mm² | green | Spool | 14.400 kg/km | 0.011 kg | ||
4620122U | 2.5 mm² | green | Ring | 24.000 kg/km | |||
4620122U100 | 2.5 mm² | green | Ring | 24.000 kg/km | 0.011 kg | ||
4620122U300 | 2.5 mm² | green | Ring | 24.000 kg/km | 0.011 kg | ||
4620122U500 | 2.5 mm² | green | Spool | 24.000 kg/km | 0.011 kg | ||
4620123U | 4 mm² | green | Ring | 38.400 kg/km | |||
4620123U100 | 4 mm² | green | Ring | 38.400 kg/km | 0.011 kg | ||
4620123U300 | 4 mm² | green | Ring | 38.400 kg/km | 0.011 kg | ||
4620123U500 | 4 mm² | green | Spool | 38.400 kg/km | 0.011 kg | ||
4620124U | 6 mm² | green | Ring | 57.600 kg/km | |||
4620124U100 | 6 mm² | green | Ring | 57.600 kg/km | 0.011 kg | ||
4620124U300 | 6 mm² | green | Ring | 57.600 kg/km | 0.011 kg | ||
4620124U500 | 6 mm² | green | Spool | 57.600 kg/km | 0.011 kg | ||
4620125U | 10 mm² | green | Ring | 96.000 kg/km | |||
4620125U100 | 10 mm² | green | Ring | 96.000 kg/km | 0.011 kg | ||
4620125U300 | 10 mm² | green | Ring | 96.000 kg/km | 0.011 kg | ||
4620125U500 | 10 mm² | green | Spool | 96.000 kg/km | 0.011 kg | ||
4620126U | 16 mm² | green | Ring | 153.600 kg/km | |||
4620126U100 | 16 mm² | green | Ring | 153.600 kg/km | 0.011 kg | ||
4620126U300 | 16 mm² | green | Ring | 153.600 kg/km | 0.011 kg | ||
4620126U500 | 16 mm² | green | Spool | 153.600 kg/km | 0.011 kg | ||
4620141U | 1.5 mm² | dark blue | Ring | 14.400 kg/km | |||
4620141U100 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 0.011 kg | ||
4620141U300 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 0.011 kg | ||
4620141U500 | 1.5 mm² | dark blue | Spool | 14.400 kg/km | 0.011 kg | ||
4620142U | 2.5 mm² | dark blue | Ring | 24.000 kg/km | |||
4620142U100 | 2.5 mm² | dark blue | Ring | 24.000 kg/km | 0.011 kg | ||
4620142U300 | 2.5 mm² | dark blue | Ring | 24.000 kg/km | 0.011 kg | ||
4620142U500 | 2.5 mm² | dark blue | Spool | 24.000 kg/km | 0.011 kg | ||
4620143U | 4 mm² | dark blue | Ring | 38.400 kg/km | |||
4620143U100 | 4 mm² | dark blue | Ring | 38.400 kg/km | 0.011 kg | ||
4620143U300 | 4 mm² | dark blue | Ring | 38.400 kg/km | 0.011 kg | ||
4620143U500 | 4 mm² | dark blue | Spool | 38.400 kg/km | 0.011 kg | ||
4620144U | 6 mm² | dark blue | Ring | 57.600 kg/km | |||
4620144U100 | 6 mm² | dark blue | Ring | 57.600 kg/km | 0.011 kg | ||
4620144U300 | 6 mm² | dark blue | Ring | 57.600 kg/km | 0.011 kg | ||
4620144U500 | 6 mm² | dark blue | Spool | 57.600 kg/km | 0.011 kg | ||
4620145U | 10 mm² | dark blue | Ring | 96.000 kg/km | |||
4620145U100 | 10 mm² | dark blue | Ring | 96.000 kg/km | 0.011 kg | ||
4620145U300 | 10 mm² | dark blue | Ring | 96.000 kg/km | 0.011 kg | ||
4620145U500 | 10 mm² | dark blue | Spool | 96.000 kg/km | 0.011 kg | ||
4620146U | 16 mm² | dark blue | Ring | 153.600 kg/km | |||
4620146U100 | 16 mm² | dark blue | Ring | 153.600 kg/km | 0.011 kg | ||
4620146U300 | 16 mm² | dark blue | Ring | 153.600 kg/km | 0.011 kg | ||
4620146U500 | 16 mm² | dark blue | Spool | 153.600 kg/km | 0.011 kg | ||
4620161U | 1.5 mm² | ultramarine blue | Ring | 14.400 kg/km | |||
4620161U100 | 1.5 mm² | ultramarine blue | Ring | 14.400 kg/km | 0.011 kg | ||
4620161U300 | 1.5 mm² | ultramarine blue | Ring | 14.400 kg/km | 0.011 kg | ||
4620161U500 | 1.5 mm² | ultramarine blue | Spool | 14.400 kg/km | 0.011 kg | ||
4620162U | 2.5 mm² | ultramarine blue | Ring | 24.000 kg/km | |||
4620162U100 | 2.5 mm² | ultramarine blue | Ring | 24.000 kg/km | 0.011 kg | ||
4620162U300 | 2.5 mm² | ultramarine blue | Ring | 24.000 kg/km | 0.011 kg | ||
4620162U500 | 2.5 mm² | ultramarine blue | Spool | 24.000 kg/km | 0.011 kg | ||
4620163U | 4 mm² | ultramarine blue | Ring | 38.400 kg/km | |||
4620163U100 | 4 mm² | ultramarine blue | Ring | 38.400 kg/km | 0.011 kg | ||
4620163U300 | 4 mm² | ultramarine blue | Ring | 38.400 kg/km | 0.011 kg | ||
4620163U500 | 4 mm² | ultramarine blue | Spool | 38.400 kg/km | 0.011 kg | ||
4620164U | 6 mm² | ultramarine blue | Ring | 57.600 kg/km | |||
4620164U100 | 6 mm² | ultramarine blue | Ring | 57.600 kg/km | 0.011 kg | ||
4620164U300 | 6 mm² | ultramarine blue | Ring | 57.600 kg/km | 0.011 kg | ||
4620164U500 | 6 mm² | ultramarine blue | Spool | 57.600 kg/km | 0.011 kg | ||
4620165U | 10 mm² | ultramarine blue | Ring | 96.000 kg/km | |||
4620165U100 | 10 mm² | ultramarine blue | Ring | 96.000 kg/km | 0.011 kg | ||
4620165U300 | 10 mm² | ultramarine blue | Ring | 96.000 kg/km | 0.011 kg | ||
4620165U500 | 10 mm² | ultramarine blue | Spool | 96.000 kg/km | 0.011 kg | ||
4620166U | 16 mm² | ultramarine blue | Ring | 153.600 kg/km | |||
4620166U100 | 16 mm² | ultramarine blue | Ring | 153.600 kg/km | 0.011 kg | ||
4620166U300 | 16 mm² | ultramarine blue | Ring | 153.600 kg/km | 0.011 kg | ||
4620166U500 | 16 mm² | ultramarine blue | Spool | 153.600 kg/km | 0.011 kg | ||
4621001U | 25 mm² | green/yellow | Ring | 240.000 kg/km | |||
4621001U100 | 25 mm² | green/yellow | Ring | 240.000 kg/km | 0.011 kg | ||
4621001U300 | 25 mm² | green/yellow | Ring | 240.000 kg/km | 0.011 kg | ||
4621001U500 | 25 mm² | green/yellow | Spool | 240.000 kg/km | 0.011 kg | ||
4621002U | 35 mm² | green/yellow | Ring | 336.000 kg/km | |||
4621002U100 | 35 mm² | green/yellow | Ring | 336.000 kg/km | 0.011 kg | ||
4621002U300 | 35 mm² | green/yellow | Ring | 336.000 kg/km | 0.011 kg | ||
4621002U500 | 35 mm² | green/yellow | Spool | 336.000 kg/km | 0.011 kg | ||
4621003U | 50 mm² | green/yellow | Ring | 480.000 kg/km | |||
4621003U100 | 50 mm² | green/yellow | Ring | 480.000 kg/km | 0.011 kg | ||
4621003U300 | 50 mm² | green/yellow | Ring | 480.000 kg/km | 0.011 kg | ||
4621003U500 | 50 mm² | green/yellow | Spool | 480.000 kg/km | 0.011 kg | ||
4621004U | 70 mm² | green/yellow | Ring | 672.000 kg/km | |||
4621004U100 | 70 mm² | green/yellow | Ring | 672.000 kg/km | 0.011 kg | ||
4621004U300 | 70 mm² | green/yellow | Ring | 672.000 kg/km | 0.011 kg | ||
4621004U500 | 70 mm² | green/yellow | Spool | 672.000 kg/km | |||
4621005U | 95 mm² | green/yellow | Ring | 912.000 kg/km | |||
4621005U100 | 95 mm² | green/yellow | Ring | 912.000 kg/km | 0.011 kg | ||
4621005U300 | 95 mm² | green/yellow | Ring | 912.000 kg/km | 0.011 kg | ||
4621005U500 | 95 mm² | green/yellow | Spool | 912.000 kg/km | 0.011 kg | ||
4621006U | 120 mm² | green/yellow | Ring | 1152.000 kg/km | |||
4621006U100 | 120 mm² | green/yellow | Ring | 1152.000 kg/km | 0.011 kg | ||
4621006U300 | 120 mm² | green/yellow | Ring | 1152.000 kg/km | 0.011 kg | ||
4621006U500 | 120 mm² | green/yellow | Spool | 1152.000 kg/km | 0.011 kg | ||
4621007U | 150 mm² | green/yellow | Ring | 1440.000 kg/km | |||
4621007U100 | 150 mm² | green/yellow | Ring | 1440.000 kg/km | 0.011 kg | ||
4621007U300 | 150 mm² | green/yellow | Ring | 1440.000 kg/km | 0.011 kg | ||
4621007U500 | 150 mm² | green/yellow | Spool | 1440.000 kg/km | 0.011 kg | ||
4621008U | 185 mm² | green/yellow | Ring | 1776.000 kg/km | |||
4621008U100 | 185 mm² | green/yellow | Ring | 1776.000 kg/km | 0.011 kg | ||
4621008U300 | 185 mm² | green/yellow | Ring | 1776.000 kg/km | 0.011 kg | ||
4621008U500 | 185 mm² | green/yellow | Spool | 1776.000 kg/km | 0.011 kg | ||
4621009U | 240 mm² | green/yellow | Ring | 2304.000 kg/km | |||
4621009U100 | 240 mm² | green/yellow | Ring | 2304.000 kg/km | 0.011 kg | ||
4621009U300 | 240 mm² | green/yellow | Ring | 2304.000 kg/km | 0.011 kg | ||
4621009U500 | 240 mm² | green/yellow | Spool | 2304.000 kg/km | 0.011 kg | ||
4621011U | 25 mm² | black | Ring | 240.000 kg/km | |||
4621011U100 | 25 mm² | black | Ring | 240.000 kg/km | 0.011 kg | ||
4621011U300 | 25 mm² | black | Ring | 240.000 kg/km | 0.011 kg | ||
4621011U500 | 25 mm² | black | Spool | 240.000 kg/km | 0.011 kg | ||
4621012U | 35 mm² | black | Ring | 336.000 kg/km | |||
4621012U100 | 35 mm² | black | Ring | 336.000 kg/km | 0.011 kg | ||
4621012U300 | 35 mm² | black | Ring | 336.000 kg/km | 0.011 kg | ||
4621012U500 | 35 mm² | black | Spool | 336.000 kg/km | 0.011 kg | ||
4621013U | 50 mm² | black | Ring | 480.000 kg/km | |||
4621013U100 | 50 mm² | black | Ring | 480.000 kg/km | 0.011 kg | ||
4621013U300 | 50 mm² | black | Ring | 480.000 kg/km | 0.011 kg | ||
4621013U500 | 50 mm² | black | Spool | 480.000 kg/km | 0.011 kg | ||
4621014U | 70 mm² | black | Ring | 672.000 kg/km | |||
4621014U100 | 70 mm² | black | Ring | 672.000 kg/km | 0.011 kg | ||
4621014U300 | 70 mm² | black | Ring | 672.000 kg/km | 0.011 kg | ||
4621014U500 | 70 mm² | black | Spool | 672.000 kg/km | 0.011 kg | ||
4621015U | 95 mm² | black | Ring | 912.000 kg/km | |||
4621015U100 | 95 mm² | black | Ring | 912.000 kg/km | 0.011 kg | ||
4621015U300 | 95 mm² | black | Ring | 912.000 kg/km | 0.011 kg | ||
4621015U500 | 95 mm² | black | Spool | 912.000 kg/km | 0.011 kg | ||
4621016U | 120 mm² | black | Ring | 1152.000 kg/km | |||
4621016U100 | 120 mm² | black | Ring | 1152.000 kg/km | 0.011 kg | ||
4621016U300 | 120 mm² | black | Ring | 1152.000 kg/km | 0.011 kg | ||
4621016U500 | 120 mm² | black | Spool | 1152.000 kg/km | 0.011 kg | ||
4621017U | 150 mm² | black | Ring | 1440.000 kg/km | |||
4621017U100 | 120 mm² | black | Ring | 1440.000 kg/km | 0.011 kg | ||
4621017U300 | 120 mm² | black | Ring | 1440.000 kg/km | 0.011 kg | ||
4621017U500 | 120 mm² | black | Spool | 1440.000 kg/km | 0.011 kg | ||
4621018U | 185 mm² | black | Ring | 1776.000 kg/km | |||
4621018U100 | 185 mm² | black | Ring | 1776.000 kg/km | 0.011 kg | ||
4621018U300 | 185 mm² | black | Ring | 1776.000 kg/km | 0.011 kg | ||
4621018U500 | 185 mm² | black | Spool | 1776.000 kg/km | 0.011 kg | ||
4621019U | 240 mm² | black | Ring | 2304.000 kg/km | |||
4621019U100 | 240 mm² | black | Ring | 2304.000 kg/km | 0.011 kg | ||
4621019U300 | 240 mm² | black | Ring | 2304.000 kg/km | 0.011 kg | ||
4621019U500 | 240 mm² | black | Spool | 2304.000 kg/km | 0.011 kg | ||
4621021U | 25 mm² | blue | Ring | 240.000 kg/km | |||
4621021U100 | 25 mm² | blue | Ring | 240.000 kg/km | 0.011 kg | ||
4621021U300 | 25 mm² | blue | Ring | 240.000 kg/km | 0.011 kg | ||
4621021U500 | 25 mm² | blue | Spool | 240.000 kg/km | 0.011 kg | ||
4621022U | 35 mm² | blue | Ring | 336.000 kg/km | |||
4621022U100 | 35 mm² | blue | Ring | 336.000 kg/km | 0.011 kg | ||
4621022U300 | 35 mm² | blue | Ring | 336.000 kg/km | 0.011 kg | ||
4621022U500 | 35 mm² | blue | Spool | 336.000 kg/km | 0.011 kg | ||
4621023U | 50 mm² | blue | Ring | 480.000 kg/km | |||
4621023U100 | 50 mm² | blue | Ring | 480.000 kg/km | 0.011 kg | ||
4621023U300 | 50 mm² | blue | Ring | 480.000 kg/km | 0.011 kg | ||
4621023U500 | 50 mm² | blue | Spool | 480.000 kg/km | 0.011 kg | ||
4621024U | 70 mm² | blue | Ring | 672.000 kg/km | |||
4621024U100 | 70 mm² | blue | Ring | 672.000 kg/km | 0.011 kg | ||
4621024U300 | 70 mm² | blue | Ring | 672.000 kg/km | 0.011 kg | ||
4621024U500 | 70 mm² | blue | Spool | 672.000 kg/km | 0.011 kg | ||
4621025U | 95 mm² | blue | Ring | 912.000 kg/km | |||
4621025U100 | 95 mm² | blue | Ring | 912.000 kg/km | 0.011 kg | ||
4621025U300 | 95 mm² | blue | Ring | 912.000 kg/km | 0.011 kg | ||
4621025U500 | 95 mm² | blue | Spool | 912.000 kg/km | 0.011 kg | ||
4621026U | 120 mm² | blue | Ring | 1152.000 kg/km | |||
4621026U100 | 120 mm² | blue | Ring | 1152.000 kg/km | 0.011 kg | ||
4621026U300 | 120 mm² | blue | Ring | 1152.000 kg/km | 0.011 kg | ||
4621026U500 | 120 mm² | blue | Spool | 1152.000 kg/km | 0.011 kg | ||
4621027U | 150 mm² | blue | Ring | 1440.000 kg/km | |||
4621027U100 | 150 mm² | blue | Ring | 1440.000 kg/km | 0.011 kg | ||
4621027U300 | 150 mm² | blue | Ring | 1440.000 kg/km | 0.011 kg | ||
4621027U500 | 150 mm² | blue | Spool | 1440.000 kg/km | 0.011 kg | ||
4621028U | 185 mm² | blue | Ring | 1776.000 kg/km | |||
4621028U100 | 185 mm² | blue | Ring | 1776.000 kg/km | 0.011 kg | ||
4621028U300 | 185 mm² | blue | Ring | 1776.000 kg/km | 0.011 kg | ||
4621028U500 | 185 mm² | blue | Spool | 1776.000 kg/km | 0.011 kg | ||
4621029U | 240 mm² | blue | Ring | 2304.000 kg/km | |||
4621029U100 | 240 mm² | blue | Ring | 2304.000 kg/km | 0.011 kg | ||
4621029U300 | 240 mm² | blue | Ring | 2304.000 kg/km | 0.011 kg | ||
4621029U500 | 240 mm² | blue | Spool | 2304.000 kg/km | 0.011 kg | ||
4621031U | 25 mm² | brown | Ring | 240.000 kg/km | |||
4621031U100 | 25 mm² | brown | Ring | 240.000 kg/km | 0.011 kg | ||
4621031U300 | 25 mm² | brown | Ring | 240.000 kg/km | 0.011 kg | ||
4621031U500 | 25 mm² | brown | Spool | 240.000 kg/km | 0.011 kg | ||
4621032U | 35 mm² | brown | Ring | 336.000 kg/km | |||
4621032U100 | 35 mm² | brown | Ring | 336.000 kg/km | 0.011 kg | ||
4621032U300 | 35 mm² | brown | Ring | 336.000 kg/km | 0.011 kg | ||
4621032U500 | 35 mm² | brown | Spool | 336.000 kg/km | 0.011 kg | ||
4621033U | 50 mm² | brown | Ring | 480.000 kg/km | |||
4621033U100 | 50 mm² | brown | Ring | 480.000 kg/km | 0.011 kg | ||
4621033U300 | 50 mm² | brown | Ring | 480.000 kg/km | 0.011 kg | ||
4621033U500 | 50 mm² | brown | Spool | 480.000 kg/km | 0.011 kg | ||
4621034U | 70 mm² | brown | Ring | 672.000 kg/km | |||
4621034U100 | 70 mm² | brown | Ring | 672.000 kg/km | 0.011 kg | ||
4621034U300 | 70 mm² | brown | Ring | 672.000 kg/km | 0.011 kg | ||
4621034U500 | 70 mm² | brown | Spool | 672.000 kg/km | 0.011 kg | ||
4621035U | 95 mm² | brown | Ring | 912.000 kg/km | |||
4621035U100 | 95 mm² | brown | Ring | 912.000 kg/km | 0.011 kg | ||
4621035U300 | 95 mm² | brown | Ring | 912.000 kg/km | 0.011 kg | ||
4621035U500 | 95 mm² | brown | Spool | 912.000 kg/km | 0.011 kg | ||
4621036U | 120 mm² | brown | Ring | 1152.000 kg/km | |||
4621036U100 | 120 mm² | brown | Ring | 1152.000 kg/km | 0.011 kg | ||
4621036U300 | 120 mm² | brown | Ring | 1152.000 kg/km | 0.011 kg | ||
4621036U500 | 120 mm² | brown | Spool | 1152.000 kg/km | 0.011 kg | ||
4621037U | 150 mm² | brown | Ring | 1440.000 kg/km | |||
4621037U100 | 150 mm² | brown | Ring | 1440.000 kg/km | 0.011 kg | ||
4621037U300 | 150 mm² | brown | Ring | 1440.000 kg/km | 0.011 kg | ||
4621037U500 | 150 mm² | brown | Spool | 1440.000 kg/km | 0.011 kg | ||
4621038U | 185 mm² | brown | Ring | 1776.000 kg/km | |||
4621038U100 | 185 mm² | brown | Ring | 1776.000 kg/km | 0.011 kg | ||
4621038U300 | 185 mm² | brown | Ring | 1776.000 kg/km | 0.011 kg | ||
4621038U500 | 185 mm² | brown | Spool | 1776.000 kg/km | 0.011 kg | ||
4621039U | 240 mm² | brown | Ring | 2304.000 kg/km | |||
4621039U100 | 240 mm² | brown | Ring | 2304.000 kg/km | 0.011 kg | ||
4621039U300 | 240 mm² | brown | Ring | 2304.000 kg/km | 0.011 kg | ||
4621039U500 | 240 mm² | brown | Spool | 2304.000 kg/km | 0.011 kg | ||
4621041U | 25 mm² | red | Ring | 240.000 kg/km | |||
4621041U100 | 25 mm² | red | Ring | 240.000 kg/km | |||
4621041U300 | 25 mm² | red | Ring | 240.000 kg/km | 0.011 kg | ||
4621041U500 | 25 mm² | red | Spool | 240.000 kg/km | 0.011 kg | ||
4621042U | 35 mm² | red | Ring | 336.000 kg/km | |||
4621042U100 | 35 mm² | red | Ring | 336.000 kg/km | 0.011 kg | ||
4621042U300 | 35 mm² | red | Ring | 336.000 kg/km | 0.011 kg | ||
4621042U500 | 35 mm² | red | Spool | 336.000 kg/km | 0.011 kg | ||
4621043U | 50 mm² | red | Ring | 480.000 kg/km | |||
4621043U100 | 50 mm² | red | Ring | 480.000 kg/km | 0.011 kg | ||
4621043U300 | 50 mm² | red | Ring | 480.000 kg/km | 0.011 kg | ||
4621043U500 | 50 mm² | red | Spool | 480.000 kg/km | 0.011 kg | ||
4621044U | 70 mm² | red | Ring | 672.000 kg/km | |||
4621044U100 | 70 mm² | red | Ring | 672.000 kg/km | 0.011 kg | ||
4621044U300 | 70 mm² | red | Ring | 672.000 kg/km | 0.011 kg | ||
4621044U500 | 70 mm² | red | Spool | 672.000 kg/km | 0.011 kg | ||
4621045U | 95 mm² | red | Ring | 912.000 kg/km | |||
4621045U100 | 95 mm² | red | Ring | 912.000 kg/km | 0.011 kg | ||
4621045U300 | 95 mm² | red | Ring | 912.000 kg/km | 0.011 kg | ||
4621045U500 | 95 mm² | red | Spool | 912.000 kg/km | 0.011 kg | ||
4621046U | 120 mm² | red | Ring | 1152.000 kg/km | |||
4621046U100 | 120 mm² | red | Ring | 1152.000 kg/km | 0.011 kg | ||
4621046U300 | 120 mm² | red | Ring | 1152.000 kg/km | 0.011 kg | ||
4621046U500 | 120 mm² | red | Spool | 1152.000 kg/km | 0.011 kg | ||
4621047U | 150 mm² | red | Ring | 1440.000 kg/km | |||
4621047U100 | 150 mm² | red | Ring | 1440.000 kg/km | 0.011 kg | ||
4621047U300 | 150 mm² | red | Ring | 1440.000 kg/km | 0.011 kg | ||
4621047U500 | 150 mm² | red | Spool | 1440.000 kg/km | 0.011 kg | ||
4621048U | 185 mm² | red | Ring | 1776.000 kg/km | |||
4621048U100 | 185 mm² | red | Ring | 1776.000 kg/km | 0.011 kg | ||
4621048U300 | 185 mm² | red | Ring | 1776.000 kg/km | 0.011 kg | ||
4621048U500 | 185 mm² | red | Spool | 1776.000 kg/km | 0.011 kg | ||
4621049U | 240 mm² | red | Ring | 2304.000 kg/km | |||
4621049U100 | 240 mm² | red | Ring | 2304.000 kg/km | 0.011 kg | ||
4621049U300 | 240 mm² | red | Ring | 2304.000 kg/km | 0.011 kg | ||
4621049U500 | 240 mm² | red | Spool | 2304.000 kg/km | 0.011 kg | ||
4621051U | 25 mm² | white | Ring | 240.000 kg/km | |||
4621051U100 | 25 mm² | white | Ring | 240.000 kg/km | 0.011 kg | ||
4621051U300 | 25 mm² | white | Ring | 240.000 kg/km | 0.011 kg | ||
4621051U500 | 25 mm² | white | Spool | 240.000 kg/km | 0.011 kg | ||
4621052U | 35 mm² | white | Ring | 336.000 kg/km | |||
4621052U100 | 35 mm² | white | Ring | 336.000 kg/km | 0.011 kg | ||
4621052U300 | 35 mm² | white | Ring | 336.000 kg/km | 0.011 kg | ||
4621052U500 | 35 mm² | white | Spool | 336.000 kg/km | 0.011 kg | ||
4621053U | 50 mm² | white | Ring | 480.000 kg/km | |||
4621053U100 | 50 mm² | white | Ring | 480.000 kg/km | 0.011 kg | ||
4621053U300 | 50 mm² | white | Ring | 480.000 kg/km | 0.011 kg | ||
4621053U500 | 50 mm² | white | Spool | 480.000 kg/km | 0.011 kg | ||
4621054U | 70 mm² | white | Ring | 672.000 kg/km | |||
4621054U100 | 70 mm² | white | Ring | 672.000 kg/km | 0.011 kg | ||
4621054U300 | 70 mm² | white | Ring | 672.000 kg/km | 0.011 kg | ||
4621054U500 | 70 mm² | white | Spool | 672.000 kg/km | 0.011 kg | ||
4621055U | 95 mm² | white | Ring | 912.000 kg/km | |||
4621055U100 | 95 mm² | white | Ring | 912.000 kg/km | 0.011 kg | ||
4621055U300 | 95 mm² | white | Ring | 912.000 kg/km | 0.011 kg | ||
4621055U500 | 95 mm² | white | Spool | 912.000 kg/km | 0.011 kg | ||
4621056U | 120 mm² | white | Ring | 1152.000 kg/km | |||
4621056U100 | 120 mm² | white | Ring | 1152.000 kg/km | 0.011 kg | ||
4621056U300 | 120 mm² | white | Ring | 1152.000 kg/km | 0.011 kg | ||
4621056U500 | 120 mm² | white | Spool | 1152.000 kg/km | 0.011 kg | ||
4621057U | 150 mm² | white | Ring | 1440.000 kg/km | |||
4621057U100 | 150 mm² | white | Ring | 1440.000 kg/km | 0.011 kg | ||
4621057U300 | 150 mm² | white | Ring | 1440.000 kg/km | 0.011 kg | ||
4621057U500 | 150 mm² | white | Spool | 1440.000 kg/km | 0.011 kg | ||
4621058U | 185 mm² | white | Ring | 1776.000 kg/km | |||
4621058U100 | 185 mm² | white | Ring | 1776.000 kg/km | 0.011 kg | ||
4621058U300 | 185 mm² | white | Ring | 1776.000 kg/km | 0.011 kg | ||
4621058U500 | 185 mm² | white | Spool | 1776.000 kg/km | 0.011 kg | ||
4621059U100 | 240 mm² | white | Ring | 2304.000 kg/km | 0.011 kg | ||
4621059U300 | 240 mm² | white | Ring | 2304.000 kg/km | 0.011 kg | ||
4621059U500 | 240 mm² | white | Spool | 2304.000 kg/km | 0.011 kg | ||
4621061U | 25 mm² | grey | Ring | 240.000 kg/km | |||
4621061U100 | 25 mm² | grey | Ring | 240.000 kg/km | 0.011 kg | ||
4621061U300 | 25 mm² | grey | Ring | 240.000 kg/km | 0.011 kg | ||
4621061U500 | 25 mm² | grey | Spool | 240.000 kg/km | 0.011 kg | ||
4621062U | 35 mm² | grey | Ring | 336.000 kg/km | |||
4621062U100 | 35 mm² | grey | Ring | 336.000 kg/km | 0.011 kg | ||
4621062U300 | 35 mm² | grey | Ring | 336.000 kg/km | 0.011 kg | ||
4621062U500 | 35 mm² | grey | Spool | 336.000 kg/km | 0.011 kg | ||
4621063U | 50 mm² | grey | Ring | 480.000 kg/km | |||
4621063U100 | 50 mm² | grey | Ring | 480.000 kg/km | 0.011 kg | ||
4621063U300 | 50 mm² | grey | Ring | 480.000 kg/km | 0.011 kg | ||
4621063U500 | 50 mm² | grey | Spool | 480.000 kg/km | 0.011 kg | ||
4621064U | 70 mm² | grey | Ring | 672.000 kg/km | |||
4621064U100 | 70 mm² | grey | Ring | 672.000 kg/km | 0.011 kg | ||
4621064U300 | 70 mm² | grey | Ring | 672.000 kg/km | 0.011 kg | ||
4621064U500 | 70 mm² | grey | Spool | 672.000 kg/km | 0.011 kg | ||
4621065U | 95 mm² | grey | Ring | 912.000 kg/km | |||
4621065U100 | 95 mm² | grey | Spool | 912.000 kg/km | 0.011 kg | ||
4621065U300 | 95 mm² | grey | Spool | 912.000 kg/km | 0.011 kg | ||
4621065U500 | 95 mm² | grey | Spool | 912.000 kg/km | 0.011 kg | ||
4621066U | 120 mm² | grey | Ring | 1152.000 kg/km | |||
4621066U100 | 120 mm² | grey | Spool | 1152.000 kg/km | 0.011 kg | ||
4621066U300 | 120 mm² | grey | Spool | 1152.000 kg/km | 0.011 kg | ||
4621066U500 | 120 mm² | grey | Spool | 1152.000 kg/km | 0.011 kg | ||
4621067U | 150 mm² | grey | Ring | 1440.000 kg/km | |||
4621067U100 | 150 mm² | grey | Ring | 1440.000 kg/km | 0.011 kg | ||
4621067U300 | 150 mm² | grey | Ring | 1440.000 kg/km | 0.011 kg | ||
4621067U500 | 150 mm² | grey | Spool | 1440.000 kg/km | 0.011 kg | ||
4621068U | 185 mm² | grey | Ring | 1776.000 kg/km | |||
4621068U100 | 185 mm² | grey | Ring | 1776.000 kg/km | 0.011 kg | ||
4621068U300 | 185 mm² | grey | Ring | 1776.000 kg/km | 0.011 kg | ||
4621068U500 | 185 mm² | grey | Spool | 1776.000 kg/km | 0.011 kg | ||
4621069U | 240 mm² | grey | Ring | 2304.000 kg/km | |||
4621069U100 | 240 mm² | grey | Ring | 2304.000 kg/km | 0.011 kg | ||
4621069U300 | 240 mm² | grey | Ring | 2304.000 kg/km | 0.011 kg | ||
4621069U500 | 240 mm² | grey | Spool | 2304.000 kg/km | 0.011 kg | ||
4621071U | 25 mm² | violet | Ring | 240.000 kg/km | |||
4621071U100 | 25 mm² | violet | Ring | 240.000 kg/km | 0.011 kg | ||
4621071U300 | 25 mm² | violet | Ring | 240.000 kg/km | 0.011 kg | ||
4621071U500 | 25 mm² | violet | Ring | 240.000 kg/km | 0.011 kg | ||
4621072U | 35 mm² | violet | Ring | 336.000 kg/km | |||
4621072U100 | 35 mm² | violet | Ring | 336.000 kg/km | 0.011 kg | ||
4621072U300 | 35 mm² | violet | Ring | 336.000 kg/km | 0.011 kg | ||
4621072U500 | 35 mm² | violet | Ring | 336.000 kg/km | 0.011 kg | ||
4621073U | 50 mm² | violet | Ring | 480.000 kg/km | |||
4621073U100 | 50 mm² | violet | Ring | 480.000 kg/km | 0.011 kg | ||
4621073U300 | 50 mm² | violet | Ring | 480.000 kg/km | 0.011 kg | ||
4621073U500 | 50 mm² | violet | Ring | 480.000 kg/km | 0.011 kg | ||
4621074U | 70 mm² | violet | Ring | 672.000 kg/km | |||
4621074U100 | 70 mm² | violet | Ring | 672.000 kg/km | 0.011 kg | ||
4621074U300 | 70 mm² | violet | Ring | 672.000 kg/km | 0.011 kg | ||
4621074U500 | 70 mm² | violet | Spool | 672.000 kg/km | 0.011 kg | ||
4621075U | 95 mm² | violet | Ring | 912.000 kg/km | |||
4621075U100 | 95 mm² | violet | Ring | 912.000 kg/km | 0.011 kg | ||
4621075U300 | 95 mm² | violet | Ring | 912.000 kg/km | 0.011 kg | ||
4621075U500 | 95 mm² | violet | Spool | 912.000 kg/km | 0.011 kg | ||
4621076U | 120 mm² | violet | Ring | 1152.000 kg/km | |||
4621076U100 | 120 mm² | violet | Ring | 1152.000 kg/km | 0.011 kg | ||
4621076U300 | 120 mm² | violet | Ring | 1152.000 kg/km | 0.011 kg | ||
4621076U500 | 120 mm² | violet | Spool | 1152.000 kg/km | 0.011 kg | ||
4621077U | 150 mm² | violet | Ring | 1440.000 kg/km | |||
4621077U100 | 150 mm² | violet | Ring | 1440.000 kg/km | 0.011 kg | ||
4621077U300 | 150 mm² | violet | Ring | 1440.000 kg/km | 0.011 kg | ||
4621077U500 | 150 mm² | violet | Spool | 1440.000 kg/km | 0.011 kg | ||
4621078U | 185 mm² | violet | Ring | 1776.000 kg/km | |||
4621078U100 | 185 mm² | violet | Ring | 1776.000 kg/km | 0.011 kg | ||
4621078U300 | 185 mm² | violet | Ring | 1776.000 kg/km | 0.011 kg | ||
4621078U500 | 185 mm² | violet | Spool | 1776.000 kg/km | 0.011 kg | ||
4621079U | 240 mm² | violet | Ring | 2304.000 kg/km | |||
4621079U100 | 240 mm² | violet | Ring | 2304.000 kg/km | 0.011 kg | ||
4621079U300 | 240 mm² | violet | Ring | 2304.000 kg/km | 0.011 kg | ||
4621079U500 | 240 mm² | violet | Ring | 2304.000 kg/km | 0.011 kg | ||
4621081U | 25 mm² | pink | Ring | 240.000 kg/km | |||
4621081U100 | 25 mm² | pink | Ring | 240.000 kg/km | 0.011 kg | ||
4621081U300 | 25 mm² | pink | Ring | 240.000 kg/km | 0.011 kg | ||
4621081U500 | 25 mm² | pink | Spool | 240.000 kg/km | 0.011 kg | ||
4621082U | 35 mm² | pink | Ring | 336.000 kg/km | |||
4621082U100 | 35 mm² | pink | Ring | 336.000 kg/km | 0.011 kg | ||
4621082U300 | 35 mm² | pink | Ring | 336.000 kg/km | 0.011 kg | ||
4621082U500 | 35 mm² | pink | Spool | 336.000 kg/km | 0.011 kg | ||
4621083U | 50 mm² | pink | Ring | 480.000 kg/km | |||
4621083U100 | 50 mm² | pink | Ring | 480.000 kg/km | 0.011 kg | ||
4621083U300 | 50 mm² | pink | Ring | 480.000 kg/km | 0.011 kg | ||
4621083U500 | 50 mm² | pink | Spool | 480.000 kg/km | 0.011 kg | ||
4621084U | 70 mm² | pink | Ring | 672.000 kg/km | |||
4621084U100 | 70 mm² | pink | Ring | 672.000 kg/km | 0.011 kg | ||
4621084U300 | 70 mm² | pink | Ring | 672.000 kg/km | 0.011 kg | ||
4621084U500 | 70 mm² | pink | Spool | 672.000 kg/km | 0.011 kg | ||
4621085U | 95 mm² | pink | Ring | 912.000 kg/km | |||
4621085U100 | 95 mm² | pink | Ring | 912.000 kg/km | 0.011 kg | ||
4621085U300 | 95 mm² | pink | Ring | 912.000 kg/km | 0.011 kg | ||
4621085U500 | 95 mm² | pink | Spool | 912.000 kg/km | 0.011 kg | ||
4621086U | 120 mm² | pink | Ring | 1152.000 kg/km | |||
4621086U100 | 120 mm² | pink | Ring | 1152.000 kg/km | 0.011 kg | ||
4621086U300 | 120 mm² | pink | Ring | 1152.000 kg/km | 0.011 kg | ||
4621086U500 | 120 mm² | pink | Spool | 1152.000 kg/km | 0.011 kg | ||
4621087U | 150 mm² | pink | Ring | 1440.000 kg/km | |||
4621087U100 | 150 mm² | pink | Ring | 1440.000 kg/km | 0.011 kg | ||
4621087U300 | 150 mm² | pink | Ring | 1440.000 kg/km | 0.011 kg | ||
4621087U500 | 150 mm² | pink | Spool | 1440.000 kg/km | 0.011 kg | ||
4621088U | 185 mm² | pink | Ring | 1776.000 kg/km | |||
4621088U100 | 185 mm² | pink | Ring | 1776.000 kg/km | 0.011 kg | ||
4621088U300 | 185 mm² | pink | Ring | 1776.000 kg/km | 0.011 kg | ||
4621088U500 | 185 mm² | pink | Spool | 1776.000 kg/km | 0.011 kg | ||
4621089U | 240 mm² | pink | Ring | 2304.000 kg/km | |||
4621089U100 | 240 mm² | pink | Ring | 2304.000 kg/km | 0.011 kg | ||
4621089U300 | 240 mm² | pink | Ring | 2304.000 kg/km | 0.011 kg | ||
4621089U500 | 240 mm² | pink | Spool | 2304.000 kg/km | 0.011 kg | ||
4621091U | 25 mm² | pink | Ring | 240.000 kg/km | |||
4621091U100 | 25 mm² | pink | Ring | 240.000 kg/km | 0.011 kg | ||
4621091U300 | 25 mm² | pink | Ring | 240.000 kg/km | 0.011 kg | ||
4621091U500 | 25 mm² | pink | Spool | 240.000 kg/km | 0.011 kg | ||
4621092U | 35 mm² | orange | Ring | 336.000 kg/km | |||
4621092U100 | 35 mm² | orange | Ring | 336.000 kg/km | 0.011 kg | ||
4621092U300 | 35 mm² | orange | Ring | 336.000 kg/km | 0.011 kg | ||
4621092U500 | 35 mm² | orange | Spool | 336.000 kg/km | 0.011 kg | ||
4621093U | 50 mm² | orange | Ring | 480.000 kg/km | |||
4621093U100 | 50 mm² | orange | Ring | 480.000 kg/km | 0.011 kg | ||
4621093U300 | 50 mm² | orange | Ring | 480.000 kg/km | 0.011 kg | ||
4621093U500 | 50 mm² | orange | Spool | 480.000 kg/km | 0.011 kg | ||
4621094U | 70 mm² | orange | Ring | 672.000 kg/km | |||
4621094U100 | 70 mm² | orange | Ring | 672.000 kg/km | 0.011 kg | ||
4621094U300 | 70 mm² | orange | Ring | 672.000 kg/km | 0.011 kg | ||
4621094U500 | 70 mm² | orange | Spool | 672.000 kg/km | 0.011 kg | ||
4621095U | 95 mm² | orange | Ring | 912.000 kg/km | |||
4621095U100 | 95 mm² | orange | Ring | 912.000 kg/km | 0.011 kg | ||
4621095U300 | 95 mm² | orange | Ring | 912.000 kg/km | 0.011 kg | ||
4621095U500 | 95 mm² | orange | Spool | 912.000 kg/km | 0.011 kg | ||
4621096U | 120 mm² | orange | Ring | 1152.000 kg/km | |||
4621096U100 | 120 mm² | orange | Ring | 1152.000 kg/km | 0.011 kg | ||
4621096U300 | 120 mm² | orange | Ring | 1152.000 kg/km | 0.011 kg | ||
4621096U500 | 120 mm² | orange | Spool | 1152.000 kg/km | 0.011 kg | ||
4621097U | 150 mm² | orange | Ring | 1440.000 kg/km | |||
4621097U100 | 150 mm² | orange | Ring | 1440.000 kg/km | 0.011 kg | ||
4621097U300 | 150 mm² | orange | Ring | 1440.000 kg/km | 0.011 kg | ||
4621097U500 | 150 mm² | orange | Spool | 1440.000 kg/km | 0.011 kg | ||
4621098U | 185 mm² | orange | Ring | 1776.000 kg/km | |||
4621098U100 | 185 mm² | orange | Ring | 1776.000 kg/km | 0.011 kg | ||
4621098U300 | 185 mm² | orange | Ring | 1776.000 kg/km | 0.011 kg | ||
4621098U500 | 185 mm² | orange | Spool | 1776.000 kg/km | 0.011 kg | ||
4621099U | 240 mm² | orange | Ring | 2304.000 kg/km | |||
4621099U100 | 240 mm² | orange | Ring | 2304.000 kg/km | 0.011 kg | ||
4621099U300 | 240 mm² | orange | Ring | 2304.000 kg/km | 0.011 kg | ||
4621099U500 | 240 mm² | orange | Spool | 2304.000 kg/km | 0.011 kg | ||
4621111U | 25 mm² | yellow | Ring | 240.000 kg/km | |||
4621111U100 | 25 mm² | yellow | Ring | 240.000 kg/km | 0.011 kg | ||
4621111U300 | 25 mm² | yellow | Ring | 240.000 kg/km | 0.011 kg | ||
4621111U500 | 25 mm² | yellow | Spool | 240.000 kg/km | 0.011 kg | ||
4621112U | 35 mm² | yellow | Ring | 336.000 kg/km | |||
4621112U100 | 35 mm² | yellow | Ring | 336.000 kg/km | 0.011 kg | ||
4621112U300 | 35 mm² | yellow | Ring | 336.000 kg/km | 0.011 kg | ||
4621112U500 | 35 mm² | yellow | Spool | 336.000 kg/km | 0.011 kg | ||
4621113U | 50 mm² | yellow | Ring | 480.000 kg/km | |||
4621113U100 | 50 mm² | yellow | Ring | 480.000 kg/km | 0.011 kg | ||
4621113U300 | 50 mm² | yellow | Ring | 480.000 kg/km | 0.011 kg | ||
4621113U500 | 50 mm² | yellow | Spool | 480.000 kg/km | 0.011 kg | ||
4621114U | 70 mm² | yellow | Ring | 672.000 kg/km | |||
4621114U100 | 70 mm² | yellow | Ring | 672.000 kg/km | 0.011 kg | ||
4621114U300 | 70 mm² | yellow | Ring | 672.000 kg/km | 0.011 kg | ||
4621114U500 | 70 mm² | yellow | Spool | 672.000 kg/km | 0.011 kg | ||
4621115U | 95 mm² | yellow | Ring | 912.000 kg/km | |||
4621115U100 | 95 mm² | yellow | Ring | 912.000 kg/km | 0.011 kg | ||
4621115U300 | 95 mm² | yellow | Ring | 912.000 kg/km | 0.011 kg | ||
4621115U500 | 95 mm² | yellow | Spool | 912.000 kg/km | 0.011 kg | ||
4621116U | 120 mm² | yellow | Ring | 1152.000 kg/km | |||
4621116U100 | 120 mm² | yellow | Ring | 1152.000 kg/km | 0.011 kg | ||
4621116U300 | 120 mm² | yellow | Ring | 1152.000 kg/km | 0.011 kg | ||
4621116U500 | 120 mm² | yellow | Spool | 1152.000 kg/km | 0.011 kg | ||
4621117U | 150 mm² | yellow | Ring | 1440.000 kg/km | |||
4621117U100 | 150 mm² | yellow | Ring | 1440.000 kg/km | 0.011 kg | ||
4621117U300 | 150 mm² | yellow | Ring | 1440.000 kg/km | 0.011 kg | ||
4621117U500 | 150 mm² | yellow | Spool | 1440.000 kg/km | 0.011 kg | ||
4621118U | 185 mm² | yellow | Ring | 1776.000 kg/km | |||
4621118U100 | 185 mm² | yellow | Ring | 1776.000 kg/km | 0.011 kg | ||
4621118U300 | 185 mm² | yellow | Ring | 1776.000 kg/km | 0.011 kg | ||
4621118U500 | 185 mm² | yellow | Spool | 1776.000 kg/km | 0.011 kg | ||
4621119U100 | 185 mm² | yellow | Ring | 2304.000 kg/km | 0.011 kg | ||
4621119U300 | 185 mm² | yellow | Ring | 2304.000 kg/km | 0.011 kg | ||
4621119U500 | 185 mm² | yellow | Spool | 2304.000 kg/km | 0.011 kg | ||
4621121U | 25 mm² | green | Ring | 240.000 kg/km | |||
4621121U100 | 25 mm² | green | Ring | 240.000 kg/km | 0.011 kg | ||
4621121U300 | 25 mm² | green | Ring | 240.000 kg/km | 0.011 kg | ||
4621121U500 | 25 mm² | green | Spool | 240.000 kg/km | 0.011 kg | ||
4621122U | 35 mm² | green | Ring | 336.000 kg/km | |||
4621122U100 | 35 mm² | green | Ring | 336.000 kg/km | 0.011 kg | ||
4621122U300 | 35 mm² | green | Ring | 336.000 kg/km | 0.011 kg | ||
4621122U500 | 35 mm² | green | Ring | 336.000 kg/km | 0.011 kg | ||
4621123U | 50 mm² | green | Ring | 480.000 kg/km | |||
4621123U100 | 50 mm² | green | Ring | 480.000 kg/km | 0.011 kg | ||
4621123U300 | 50 mm² | green | Ring | 480.000 kg/km | 0.011 kg | ||
4621123U500 | 50 mm² | green | Ring | 480.000 kg/km | 0.011 kg | ||
4621124U | 70 mm² | green | Ring | 672.000 kg/km | |||
4621124U100 | 70 mm² | green | Ring | 672.000 kg/km | 0.011 kg | ||
4621124U300 | 70 mm² | green | Ring | 672.000 kg/km | 0.011 kg | ||
4621124U500 | 70 mm² | green | Spool | 672.000 kg/km | 0.011 kg | ||
4621125U | 95 mm² | green | Ring | 912.000 kg/km | |||
4621125U100 | 95 mm² | green | Ring | 912.000 kg/km | 0.011 kg | ||
4621125U300 | 95 mm² | green | Ring | 912.000 kg/km | 0.011 kg | ||
4621125U500 | 95 mm² | green | Spool | 912.000 kg/km | 0.011 kg | ||
4621126U | 120 mm² | green | Ring | 1152.000 kg/km | |||
4621126U100 | 120 mm² | green | Ring | 1152.000 kg/km | 0.011 kg | ||
4621126U300 | 120 mm² | green | Ring | 1152.000 kg/km | 0.011 kg | ||
4621126U500 | 120 mm² | green | Spool | 1152.000 kg/km | 0.011 kg | ||
4621127U | 150 mm² | green | Ring | 1440.000 kg/km | |||
4621127U100 | 150 mm² | green | Ring | 1440.000 kg/km | 0.011 kg | ||
4621127U300 | 150 mm² | green | Ring | 1440.000 kg/km | 0.011 kg | ||
4621127U500 | 150 mm² | green | Spool | 1440.000 kg/km | 0.011 kg | ||
4621128U | 185 mm² | green | Ring | 1776.000 kg/km | |||
4621128U100 | 185 mm² | green | Ring | 1776.000 kg/km | 0.011 kg | ||
4621128U300 | 185 mm² | green | Ring | 1776.000 kg/km | 0.011 kg | ||
4621128U500 | 185 mm² | green | Spool | 1776.000 kg/km | 0.011 kg | ||
4621129U | 240 mm² | green | Ring | 2304.000 kg/km | |||
4621129U100 | 240 mm² | green | Ring | 2304.000 kg/km | 0.011 kg | ||
4621129U300 | 240 mm² | green | Ring | 2304.000 kg/km | 0.011 kg | ||
4621129U500 | 240 mm² | green | Spool | 2304.000 kg/km | 0.011 kg | ||
4621141U | 25 mm² | dark blue | Ring | 240.000 kg/km | |||
4621141U100 | 25 mm² | dark blue | Ring | 240.000 kg/km | 0.011 kg | ||
4621141U300 | 25 mm² | dark blue | Ring | 240.000 kg/km | 0.011 kg | ||
4621141U500 | 25 mm² | dark blue | Spool | 240.000 kg/km | 0.011 kg | ||
4621142U | 35 mm² | dark blue | Ring | 336.000 kg/km | |||
4621142U100 | 35 mm² | dark blue | Ring | 336.000 kg/km | 0.011 kg | ||
4621142U300 | 35 mm² | dark blue | Ring | 336.000 kg/km | 0.011 kg | ||
4621142U500 | 35 mm² | dark blue | Spool | 336.000 kg/km | 0.011 kg | ||
4621143U | 50 mm² | dark blue | Ring | 480.000 kg/km | |||
4621143U100 | 50 mm² | dark blue | Ring | 480.000 kg/km | |||
4621143U300 | 50 mm² | dark blue | Ring | 480.000 kg/km | 0.011 kg | ||
4621143U500 | 50 mm² | dark blue | Spool | 480.000 kg/km | 0.011 kg | ||
4621144U | 70 mm² | dark blue | Ring | 672.000 kg/km | |||
4621144U100 | 70 mm² | dark blue | Ring | 672.000 kg/km | 0.011 kg | ||
4621144U300 | 70 mm² | dark blue | Ring | 672.000 kg/km | 0.011 kg | ||
4621144U500 | 70 mm² | dark blue | Spool | 672.000 kg/km | 0.011 kg | ||
4621145U | 95 mm² | dark blue | Ring | 912.000 kg/km | |||
4621145U100 | 95 mm² | dark blue | Ring | 912.000 kg/km | 0.011 kg | ||
4621145U300 | 95 mm² | dark blue | Ring | 912.000 kg/km | 0.011 kg | ||
4621145U500 | 95 mm² | dark blue | Spool | 912.000 kg/km | 0.011 kg | ||
4621146U | 120 mm² | dark blue | Ring | 1152.000 kg/km | |||
4621146U100 | 120 mm² | dark blue | Ring | 1152.000 kg/km | 0.011 kg | ||
4621146U300 | 120 mm² | dark blue | Ring | 1152.000 kg/km | 0.011 kg | ||
4621146U500 | 120 mm² | dark blue | Spool | 1152.000 kg/km | 0.011 kg | ||
4621147U | 150 mm² | dark blue | Ring | 1440.000 kg/km | |||
4621147U100 | 150 mm² | dark blue | Ring | 1440.000 kg/km | 0.011 kg | ||
4621147U300 | 150 mm² | dark blue | Ring | 1440.000 kg/km | 0.011 kg | ||
4621147U500 | 150 mm² | dark blue | Spool | 1440.000 kg/km | 0.011 kg | ||
4621148U | 185 mm² | dark blue | Ring | 1776.000 kg/km | |||
4621148U100 | 185 mm² | dark blue | Ring | 1776.000 kg/km | 0.011 kg | ||
4621148U300 | 185 mm² | dark blue | Ring | 1776.000 kg/km | 0.011 kg | ||
4621148U500 | 185 mm² | dark blue | Spool | 1776.000 kg/km | 0.011 kg | ||
4621149U | 240 mm² | dark blue | Ring | 2304.000 kg/km | |||
4621149U100 | 240 mm² | dark blue | Ring | 2304.000 kg/km | 0.011 kg | ||
4621149U300 | 240 mm² | dark blue | Ring | 2304.000 kg/km | 0.011 kg | ||
4621149U500 | 240 mm² | dark blue | Spool | 2304.000 kg/km | 0.011 kg | ||
4621161U | 25 mm² | ultramarine blue | Ring | 240.000 kg/km | |||
4621161U100 | 25 mm² | dark blue | Ring | 240.000 kg/km | 0.011 kg | ||
4621161U300 | 25 mm² | dark blue | Ring | 240.000 kg/km | 0.011 kg | ||
4621161U500 | 25 mm² | dark blue | Spool | 240.000 kg/km | 0.011 kg | ||
4621162U | 35 mm² | ultramarine blue | Ring | 336.000 kg/km | |||
4621162U100 | 35 mm² | ultramarine blue | Ring | 336.000 kg/km | 0.011 kg | ||
4621162U300 | 35 mm² | ultramarine blue | Ring | 336.000 kg/km | 0.011 kg | ||
4621162U500 | 35 mm² | ultramarine blue | Spool | 336.000 kg/km | 0.011 kg | ||
4621163U | 50 mm² | ultramarine blue | Ring | 480.000 kg/km | |||
4621163U100 | 50 mm² | ultramarine blue | Ring | 480.000 kg/km | 0.011 kg | ||
4621163U300 | 50 mm² | ultramarine blue | Ring | 480.000 kg/km | 0.011 kg | ||
4621163U500 | 50 mm² | ultramarine blue | Spool | 480.000 kg/km | 0.011 kg | ||
4621164U | 70 mm² | ultramarine blue | Ring | 672.000 kg/km | |||
4621164U100 | 70 mm² | ultramarine blue | Ring | 672.000 kg/km | 0.011 kg | ||
4621164U300 | 70 mm² | ultramarine blue | Ring | 672.000 kg/km | 0.011 kg | ||
4621164U500 | 70 mm² | ultramarine blue | Spool | 672.000 kg/km | 0.011 kg | ||
4621165U | 95 mm² | ultramarine blue | Ring | 912.000 kg/km | |||
4621165U100 | 95 mm² | ultramarine blue | Ring | 912.000 kg/km | 0.011 kg | ||
4621165U300 | 95 mm² | ultramarine blue | Ring | 912.000 kg/km | 0.011 kg | ||
4621165U500 | 95 mm² | ultramarine blue | Ring | 912.000 kg/km | 0.011 kg | ||
4621166U | 120 mm² | ultramarine blue | Ring | 1152.000 kg/km | |||
4621166U100 | 120 mm² | ultramarine blue | Ring | 1152.000 kg/km | 0.011 kg | ||
4621166U300 | 120 mm² | ultramarine blue | Ring | 1152.000 kg/km | 0.011 kg | ||
4621166U500 | 120 mm² | ultramarine blue | Spool | 1152.000 kg/km | 0.011 kg | ||
4621167U | 150 mm² | ultramarine blue | Ring | 1440.000 kg/km | |||
4621167U100 | 150 mm² | ultramarine blue | Ring | 1440.000 kg/km | 0.011 kg | ||
4621167U300 | 150 mm² | ultramarine blue | Ring | 1440.000 kg/km | 0.011 kg | ||
4621167U500 | 150 mm² | ultramarine blue | Spool | 1440.000 kg/km | 0.011 kg | ||
4621168U | 185 mm² | ultramarine blue | Ring | 1776.000 kg/km | |||
4621168U100 | 185 mm² | ultramarine blue | Spool | 1776.000 kg/km | 0.011 kg | ||
4621168U300 | 185 mm² | ultramarine blue | Spool | 1776.000 kg/km | 0.011 kg | ||
4621168U500 | 185 mm² | ultramarine blue | Spool | 1776.000 kg/km | 0.011 kg | ||
4621169U | 240 mm² | ultramarine blue | Ring | 2304.000 kg/km | |||
4621169U100 | 240 mm² | ultramarine blue | Spool | 2304.000 kg/km | 0.011 kg | ||
4621169U300 | 240 mm² | ultramarine blue | Spool | 2304.000 kg/km | 0.011 kg | ||
4621169U500 | 240 mm² | ultramarine blue | Spool | 2304.000 kg/km | 0.011 kg |