ÖLFLEX® SERVO FD 798CP (3x(2x0,14)+2x(1))
Encoder cable; (3x(2x0,14)+2x(1)); Extended-Line; 30 V; PUR; Shielded; UL recognised; Cable chain

₹758.85
In stock
Article No.
0036931
(₹758.85/M)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
10 ₹607.08 ₹6,070.80
100₹531.20₹53,120.00
500₹455.31₹227,655.00
Minimum order quantity 10 meters. You can order multiples of 10 meters
X


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® SERVO FD 798CP (3x(2x0,14)+2x(1)) Encoder cable -   Secondary Image
ÖLFLEX® SERVO FD 798CP (3x(2x0,14)+2x(1)) Encoder cable -   Secondary Image
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
outdoor area
outdoor area
icon powerchain
icon powerchain
icon sturgeon signal
icon sturgeon signal
CSA certified
CSA certified
UL recognized
UL recognized

Benefits

  • Compatible with rotary encoder systems from leading manufacturers.
  • Highly flexible cable design means maximum product performance.
  • Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”). This saves costs and increases the efficiency of machines.
  • Extremely weather-resistant with a wide temperature range.
  • Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments.
  • Low-capacitance core insulation for long transmission paths.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Available in various cable design variants.
  • Available in various screening variants for ideal protection against electromagnetic interference.

Applications

  • For connecting the feedback system in the servo motor to frequency converters.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Encoder cable

Weight

137 kg/km

Copper index

74.000 kg/km

Copper index (lb)

497.260 lb/10,000 ft

Performance class

Extended-Line

Electrical Characteristics

Nominal voltage

30 V AC rms / DC according to IEC

Nominal voltage signal pair

30 V AC rms / DC according to IEC

Rated voltage

300 V AC rms / DC according to CSA AWM
300 V AC rms / DC according to UL AWM

test voltage conductor/conductor

1.5 kV

Test voltage core/screening

0.75 kV

Current rating according to

VDE 0891-1

Product Design

Conductor number/size

(3x(2x0,14)+2x(1))

Conductor cross-section (mm2)

1.0 mm²

Nominal cross section conductor (AWG)

18 AWG

Conductor material

Tin-plated Copper

Conductor design

extra-fine wire

Including protective conductor

No

Number of cores

2

Number of pairs

3

Pair screening type

Wrapped with braided tin-plated copper wires

Cable element 1

Signal pair: 3x(2x0.14), Shielding: Tin-plated copper braiding

Cable element 2

Signal core: 2x(1), Shielding: Tin-plated copper braiding

Cable element 3

Signal core: 4x0.5

Cable element 4

Signal core: 4x(0.14), Shielding: Tin-plated copper braiding

Wrapping over stranding

Fleece wrapping

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

9.1 mm

Shape of cable

Round

Core insulation base material

Polypropylene

Core insulation base material, shortname

PP

Base material outer sheath

Polyurethane

Base material outer sheath, shortname

PUR

Cable insulation colour

green

Colour outer sheath RAL code

RAL 6018

Core identification

Colours

Product Characteristics

Application area

Cable chain
Flexible

For continuous flexing

Yes

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, fixed installation

36.4 mm

Minimum bending radius, dynamic permanently moved

7.5 x outer diameter

Minimum bending radius in mm, dynamic continuously flexing

68.3 mm

Minimum bending radius, occasionally moved

7.5 x outer diameter

Minimum bending radius in mm, occasionally flexing

68.3 mm

Maximum bending cycles

10000000

Maximum travelling distance

100 m

Maximum speed sliding

5 m/s

Maximum self-supporting speed

10 m/s

Maximum acceleration

50 m/s²

Temperature, fixed installation

to 80 °C according to UL AWM
to 80 °C according to CSA AWM
-50 °C to 90 °C according to IEC

Temperature, occasionally moved

to 80 °C according to CSA AWM
-40 °C to 90 °C according to IEC
to 80 °C according to UL AWM

Temperature, dynamic continuously flexing

to 80 °C according to UL AWM
to 80 °C according to CSA AWM
-40 °C to 90 °C according to IEC

Flame-retardant

Yes

Flame retardance according to

CSA FT1

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)
EN 50618
EN 50620

weather resistant

Yes

ozone resistant

Yes

Ozone-resistant according to

EN 50396, method B

Chemical resistant

Yes

hydrolysis resistant

Yes

Halogenfree

Yes

Zero halogen according to

VDE 0472-815

Oil-resistant

Yes

Oil resistance according to

EN 50363-10-2

MUD resistance according to

IEC 61892-4

PWIS-free

Yes

LABS-free according to

VDMA 24364-B2-L

Low capacitance

Yes

Low-adhesion sheath surface

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

UL recognised

Yes

UL AWM certification

21165 according to UL 758 (e-file number: E63634)
1589 according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

Yes

CSA certification

AWM I B according to CSA C22.2 No. 210
AWM I A according to CSA C22.2 No. 210
AWM II B according to CSA C22.2 No. 210
AWM II A according to CSA C22.2 No. 210

VDE certified

No

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® SERVO FD 798 CP

Article number Conductor number/size Copper index Weight
0036910 (4x2x0,34+4x0,5) 79.000 kg/km 125 kg/km
0036911 (3x(2x0,14)+2x(0,5)) 70.000 kg/km 120 kg/km
0036912 (3x(2x0,14)+4x0,14+2x0,5) 68.000 kg/km 110 kg/km
0036913 (3x(2x0,14)+4x0,14+2x0,5+4x0,22) 80.000 kg/km 130 kg/km
0036914 (9x0,5) 71.000 kg/km 110 kg/km
0036915 (4x2x0,25+2x1) 63.000 kg/km 109 kg/km
0036916 (6x2x0,25+2x0,5) 67.000 kg/km 121 kg/km
0036917 (10x0,14+2x0,5) 41.000 kg/km 80 kg/km
0036918 (10x0,14+4x0,5) 54.000 kg/km 98 kg/km
0036920 (4x2x0,14+4x0,5) 51.000 kg/km 95 kg/km
0036921 (4x2x0,25) 38.000 kg/km 75 kg/km
0036923 (8x2x0,18) 51.000 kg/km 85 kg/km
0036924 (4x2x0,18) 30.000 kg/km 57 kg/km
0036926 (12x0,22) 44.000 kg/km 73 kg/km
0036927 (4x2x0,25+2x0,5) 62.000 kg/km 98 kg/km
0036928 (2x2x0,14+2x(2x0,14)+4x0,5+(4x0,14)) 79.000 kg/km 135 kg/km
0036929 (2x(2x0,25)+2x0,5) 46.000 kg/km 98 kg/km
0036930 (2x2x0,25+2x0,5) 38.000 kg/km 72 kg/km
0036931 (3x(2x0,14)+2x(1)) 74.000 kg/km 137 kg/km
0036932 (4x(2x0,14)+4x0,5+(4x0,14)) 88.000 kg/km 134 kg/km
0036933 (3x2x0,25+2x0,5) 50.000 kg/km 86 kg/km
0036934 (5x2x0,25+2x0,5) 69.000 kg/km 113 kg/km
0036935 (3x2x24AWG) 36.000 kg/km 70 kg/km
0036936 (5x2x0,14+2x0,5) 51.000 kg/km 101 kg/km
0036937 (2x2x0,18+5x0,5) 62.000 kg/km 110 kg/km
0036938 (5x2x0,18+6x0,5) 79.200 kg/km 113 kg/km
0036939 (10x2x28AWG) 41.000 kg/km 70 kg/km
0036940 (6x2x0,25) 71.000 kg/km 143 kg/km
0036941 3x(2x0,14)+(3x0,14) 57.000 kg/km 125 kg/km
0036942 (2x2x0,18) 24.000 kg/km 47 kg/km
0036943 (4x1+4x2x0,14+(4x0,14)) 103.000 kg/km 175 kg/km
0036944 (3x(2x0,25)+3x0,25+2x1) 96.000 kg/km 162 kg/km
0036945 4x(2x0,14)+2x(1) 92.000 kg/km 115 kg/km
0036946 3x(2x0,14)+(2x0,5) 68.000 kg/km 142 kg/km
0036947 (5x2x0,25) 50.000 kg/km 126 kg/km
0036948 (5x2x22AWG) 75.000 kg/km 109 kg/km
0036949 (3x(2x0,14)+2x(0,5)) 70.000 kg/km 120 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?