ÖLFLEX® SERVO FD 798CP (10x2x28AWG)
Encoder cable; (10x2x28AWG); Extended-Line; 30 V; PUR; Shielded; UL recognised; Cable chain
Benefits
- Compatible with rotary encoder systems from leading manufacturers.
- Highly flexible cable design means maximum product performance.
- Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”). This saves costs and increases the efficiency of machines.
- Extremely weather-resistant with a wide temperature range.
- Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments.
- Low-capacitance core insulation for long transmission paths.
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
- Available in various cable design variants.
- Available in various screening variants for ideal protection against electromagnetic interference.
Applications
- For connecting the feedback system in the servo motor to frequency converters.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
- Can be used in dry, damp and, especially, harsh and oily environments.
- The PUR outer sheath withstands high mechanical loads.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
- Suitable for outdoor use.
- Flexible use at temperatures down to -40°C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Encoder cable
Weight
70 kg/km
Copper index
41.000 kg/km
copper index (lb)
275.509 lb/10,000 ft
Performance class
Extended-Line
Electrical Characteristics
Nominal voltage
30 V AC rms / DC according to IEC
Signal pair nominal voltage
30 V AC rms / DC according to IEC
Rated voltage
30 V AC rms / DC according to UL AWM
test voltage conductor/conductor
1.5 kV
Test voltage core/screening
0.75 kV
Current rating according to
VDE 0891-1
Max. conductor resistance at 20°C
243 Ω/km
Product Design
Conductor count/size
(10x2x28AWG)
Conductor cross-section (mm2)
0.09 mm²
Nominal cross section conductor (AWG)
28 AWG
Conductor material
Tin-plated Copper
Conductor design
extra-fine wire
Including protective conductor
No
Number of cores
2
Number of pairs
10
Pair screening type
Aluminium-laminated plastic foilWrapped with braided tin-plated copper wires
Cable element 1
Signal pair: 10x(2x28 AWG), Shielding: Tin-plated copper braiding
Cable element 2
Signal core: 2x0.5
Cable element 3
Signal core: 4x0.5
Cable element 4
Signal core: 4x(0.14), Shielding: Tin-plated copper braiding
Wrapping over stranding
Fleece wrapping
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
6.2 mm
Shape of cable
Round
Core insulation base material
Polypropylene
Core insulation base material, shortname
PP
Base material of outer sheath
Polyurethane
Base material of outer sheath, shortname
PUR
Cable insulation colour
green
Cable insulation RAL colour
RAL 6018
Core identification
Colours
Product Characteristics
Application area
Cable chainFlexible
For continuous flexing
Yes
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
24.8 mm
Minimum bending radius, dynamic permanently moved
7.5 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
46.5 mm
Minimum bending radius, occasionally moved
7.5 x outer diameter
Minimum bending radius in mm, occasionally flexing
46.5 mm
Maximum bending cycles
10000000
Maximum travel distance
100 m
Maximum speed sliding
5 m/s
Maximum speed unsupported
10 m/s
Maximum acceleration
50 m/s²
temperature, fixed installation
-50 °C to 90 °C according to IEC to 80 °C according to UL AWM
Temperature, occasionally moved
to 80 °C according to UL AWM-40 °C to 90 °C according to IEC
Temperature, dynamic continuously flexing
to 80 °C according to UL AWM-40 °C to 90 °C according to IEC
Flame-retardant
Yes
Flame retardance according to
UL VW-1
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)EN 50618EN 50620
weather resistant
Yes
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Chemical resistant
Yes
hydrolysis resistant
Yes
Halogenfree
Yes
Zero halogen according to
VDE 0472-815
Oil-resistant
Yes
Oil resistance according to
EN 50363-10-2
MUD resistance according to
IEC 61892-4
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Low capacitance
Yes
Low-adhesion sheath surface
Yes
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
UL recognised
Yes
UL AWM certification
20236 according to UL 758 (e-file number: E63634)1589 according to UL 758 (e-file number: E63634)
UL listed
No
cUR recognized
No
cUR certification
AWM I A according to CSA C22.2 No. 210AWM I B according to CSA C22.2 No. 210AWM II A according to CSA C22.2 No. 210AWM II B according to CSA C22.2 No. 210
cUL listed
No
CSA certified
No
CSA certification
AWM I A according to CSA C22.2 No. 210AWM II B according to CSA C22.2 No. 210AWM I B according to CSA C22.2 No. 210AWM II A according to CSA C22.2 No. 210
VDE certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- DESINA - Decentralised and standardised installation technology for machine tools and production systems.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SERVO FD 798 CP
Article number | Conductor count/size | Copper index | Weight | ||
---|---|---|---|---|---|
0036910 | (4x2x0,34+4x0,5) | 79.000 kg/km | 125 kg/km | ||
0036911 | (3x(2x0,14)+2x(0,5)) | 70.000 kg/km | 120 kg/km | ||
0036912 | (3x(2x0,14)+4x0,14+2x0,5) | 68.000 kg/km | 110 kg/km | ||
0036913 | (3x(2x0,14)+4x0,14+2x0,5+4x0,22) | 80.000 kg/km | 130 kg/km | ||
0036914 | (9x0,5) | 71.000 kg/km | 110 kg/km | ||
0036915 | (4x2x0,25+2x1) | 63.000 kg/km | 109 kg/km | ||
0036916 | (6x2x0,25+2x0,5) | 67.000 kg/km | 121 kg/km | ||
0036917 | (10x0,14+2x0,5) | 41.000 kg/km | 80 kg/km | ||
0036918 | (10x0,14+4x0,5) | 54.000 kg/km | 98 kg/km | ||
0036920 | (4x2x0,14+4x0,5) | 51.000 kg/km | 95 kg/km | ||
0036921 | (4x2x0,25) | 38.000 kg/km | 75 kg/km | ||
0036923 | (8x2x0,18) | 51.000 kg/km | 85 kg/km | ||
0036924 | (4x2x0,18) | 30.000 kg/km | 57 kg/km | ||
0036926 | (12x0,22) | 44.000 kg/km | 73 kg/km | ||
0036927 | (4x2x0,25+2x0,5) | 62.000 kg/km | 98 kg/km | ||
0036928 | (2x2x0,14+2x(2x0,14)+4x0,5+(4x0,14)) | 79.000 kg/km | 135 kg/km | ||
0036929 | (2x(2x0,25)+2x0,5) | 46.000 kg/km | 98 kg/km | ||
0036930 | (2x2x0,25+2x0,5) | 38.000 kg/km | 72 kg/km | ||
0036931 | (3x(2x0,14)+2x(1)) | 74.000 kg/km | 137 kg/km | ||
0036932 | (4x2x0,14+4x0,5+(4x0,14)) | 88.000 kg/km | 134 kg/km | ||
0036933 | (3x2x0,25+2x0,5) | 50.000 kg/km | 86 kg/km | ||
0036934 | (5x2x0,25+2x0,5) | 69.000 kg/km | 113 kg/km | ||
0036935 | (3x2x24AWG) | 36.000 kg/km | 70 kg/km | ||
0036936 | (5x2x0,14+2x0,5) | 51.000 kg/km | 101 kg/km | ||
0036937 | (2x2x0,18+5x0,5) | 62.000 kg/km | 110 kg/km | ||
0036938 | (5x2x0,18+6x0,5) | 79.200 kg/km | 113 kg/km | ||
0036939 | (10x2x28AWG) | 41.000 kg/km | 70 kg/km | ||
0036940 | (6x2x0,25) | 71.000 kg/km | 143 kg/km | ||
0036941 | 3x(2x0,14)+(3x0,14) | 57.000 kg/km | 125 kg/km | ||
0036942 | (2x2x0,18) | 24.000 kg/km | 47 kg/km | ||
0036943 | (4x1+4x2x0,14+(4x0,14)) | 103.000 kg/km | 175 kg/km | ||
0036944 | (3x(2x0,25)+3x0,25+2x1) | 96.000 kg/km | 162 kg/km | ||
0036945 | 4x(2x0,14)+2x(1) | 92.000 kg/km | 115 kg/km | ||
0036946 | 3x(2x0,14)+(2x0,5) | 68.000 kg/km | 142 kg/km | ||
0036947 | (5x2x0,25) | 50.000 kg/km | 126 kg/km | ||
0036948 | (5x2x22AWG) | 75.000 kg/km | 109 kg/km | ||
0036949 | (3x(2x0,14)+2x(0,5)) | 70.000 kg/km | 120 kg/km |