SKINDICHT® SM-M 63X1.5 LOCKNUT
Lock nut; M 63; Wrench width: 70mm; Brass Nickel-plated

Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
52103070LF
Free Delivery within 3 weeks from payment receipt
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® SM-M 63X1.5 LOCKNUT Lock nut -  Primary Image
SKINDICHT® SM-M 63X1.5 LOCKNUT Lock nut -  Primary Image
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
heat resistance
heat resistance
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • Available in sizes M6x1 to M110x2.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Applications

  • For locking a SKINTOP® /SKINDICHT® cable gland on the inside of the application (e.g. housing).
  • For thin-walled housings without a thread, which only allow one through-hole.
  • Withstands high chemical and mechanical loads.
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Lock nut

Type of packaging

Bag

Delivery Unit

25.000

Product Design

thickness

5 mm

Thread type

Metric

Thread size

M 63

Pitch of thread

1,5

Thread standard

DIN EN 60423

Hexagon corner dimensions

77 mm

Wrench width

70

EMC screening

No

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Colour

metal

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-60 °C

Max. temperatur

200 °C

Temperature min.

-60 °C

Temperature max.

200 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 43

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINDICHT® SM-M

Article number Thread size Wrench width Delivery Unit
52102997 M 8 13 50
52102998 M 6 10 50
52102999 M 10 17 50
52103000 M 12 15 100
52103000LF M 12 15 100
52103010 M 16 19 100
52103010LF M 16 19 100
52103020 M 20 24 100
52103020LF M 20 24 100
52103030 M 25 30 100
52103030LF M 25 30 100
52103040 M 32 36 100
52103040LF M 32 36 100
52103050 M 40 46 50
52103050LF M 40 46 50
52103060 M 50 60 50
52103060LF M 50 60 50
52103070 M 63 70 25
52103070LF M 63 70 25
52103071 M 75 85 1
52103072 M 90 102 1
52103073 M 110 124 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?