SKINDICHT® SM-M 40X1.5 LOCKNUT
Lock nut; M 40; Wrench width: 46mm; Brass Nickel-plated
Benefits
- Available in sizes M6x1 to M110x2.
- Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
Applications
- For locking a SKINTOP® /SKINDICHT® cable gland on the inside of the application (e.g. housing).
- For thin-walled housings without a thread, which only allow one through-hole.
- Withstands high chemical and mechanical loads.
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Lock nut
Type of packaging
Bag
Delivery Unit
50.000
Product Design
thickness
5 mm
Thread type
Metric
Thread size
M 40
Pitch of thread
1,5
Thread standard
DIN EN 60423
Hexagon corner dimensions
50.6 mm
Wrench width
46
EMC screening
No
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Colour
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Max. temperatur
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 43
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SM-M
Article number | Thread size | Wrench width | Delivery Unit |
---|---|---|---|
52102997 | M 8 | 13 | 50 |
52102998 | M 6 | 10 | 50 |
52102999 | M 10 | 17 | 50 |
52103000 | M 12 | 15 | 100 |
52103000LF | M 12 | 15 | 100 |
52103010 | M 16 | 19 | 100 |
52103010LF | M 16 | 19 | 100 |
52103020 | M 20 | 24 | 100 |
52103020LF | M 20 | 24 | 100 |
52103030 | M 25 | 30 | 100 |
52103030LF | M 25 | 30 | 100 |
52103040 | M 32 | 36 | 100 |
52103040LF | M 32 | 36 | 100 |
52103050 | M 40 | 46 | 50 |
52103050LF | M 40 | 46 | 50 |
52103060 | M 50 | 60 | 50 |
52103060LF | M 50 | 60 | 50 |
52103070 | M 63 | 70 | 25 |
52103070LF | M 63 | 70 | 25 |
52103071 | M 75 | 85 | 1 |
52103072 | M 90 | 102 | 1 |
52103073 | M 110 | 124 | 1 |