ÖLFLEX®CONTROL110FR-LSHSY4X61.1KVUVARGY
Power and control cable;
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Copper index
223.521 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
25X2.5
Conductor cross-section (mm2)
2.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
25
Shielded
No
Nominal outer diameter
27.9 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
grey
Cable insulation RAL colour
RAL 7001
Core identification
Numbers
Product Characteristics
Application area
FlexibleFixed Installation
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
167.4 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
418.5 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Wide range of applications
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
382100605 | 6 | No | 0.5 mm² | 28.800 kg/km | ||
382100609 | 6 | No | 0.5 mm² | 28.800 kg/km | ||
382100615 | 6 | No | 0.5 mm² | 28.800 kg/km | ||
382100619 | 6 | No | 0.5 mm² | 28.800 kg/km | ||
382100705 | 7 | No | 0.5 mm² | 33.600 kg/km | ||
382100709 | 7 | No | 0.5 mm² | 33.600 kg/km | ||
382100715 | 7 | No | 0.5 mm² | 33.600 kg/km | ||
382100719 | 7 | No | 0.5 mm² | 33.600 kg/km | ||
382100805 | 8 | No | 0.5 mm² | 38.400 kg/km | ||
382100809 | 8 | No | 0.5 mm² | 38.400 kg/km | ||
382100815 | 8 | No | 0.5 mm² | 38.400 kg/km | ||
382100819 | 8 | No | 0.5 mm² | 38.400 kg/km | ||
382100905 | 9 | No | 0.5 mm² | 43.200 kg/km | ||
382100909 | 9 | No | 0.5 mm² | 43.200 kg/km | ||
382100915 | 9 | No | 0.5 mm² | 43.200 kg/km | ||
382100919 | 9 | No | 0.5 mm² | 43.200 kg/km | ||
382101005 | 10 | No | 0.5 mm² | 48.000 kg/km | ||
382101009 | 10 | No | 0.5 mm² | 48.000 kg/km | ||
382101015 | 10 | No | 0.5 mm² | 48.000 kg/km | ||
382101019 | 10 | No | 0.5 mm² | 48.000 kg/km | ||
382101105 | 11 | No | 0.5 mm² | 52.800 kg/km | ||
382101109 | 11 | No | 0.5 mm² | 52.800 kg/km | ||
382101115 | 11 | No | 0.5 mm² | 52.800 kg/km | ||
382101119 | 11 | No | 0.5 mm² | 52.800 kg/km | ||
382101205 | 12 | No | 0.5 mm² | 58.000 kg/km | ||
382101209 | 12 | No | 0.5 mm² | 58.000 kg/km | ||
382101215 | 12 | No | 0.5 mm² | 58.000 kg/km | ||
382101219 | 12 | No | 0.5 mm² | 58.000 kg/km | ||
382101305 | 13 | No | 0.5 mm² | 62.400 kg/km | ||
382101309 | 13 | No | 0.5 mm² | 62.400 kg/km | ||
382101315 | 13 | No | 0.5 mm² | 62.400 kg/km | ||
382101319 | 13 | No | 0.5 mm² | 62.400 kg/km | ||
382101405 | 14 | No | 0.5 mm² | 67.000 kg/km | ||
382101409 | 14 | No | 0.5 mm² | 67.000 kg/km | ||
382101415 | 14 | No | 0.5 mm² | 67.000 kg/km | ||
382101419 | 14 | No | 0.5 mm² | 67.000 kg/km | ||
382101505 | 15 | No | 0.5 mm² | 72.000 kg/km | ||
382101509 | 15 | No | 0.5 mm² | 72.000 kg/km | ||
382101515 | 15 | No | 0.5 mm² | 72.000 kg/km | ||
382101519 | 15 | No | 0.5 mm² | 72.000 kg/km | ||
382101605 | 16 | No | 0.5 mm² | 76.800 kg/km | ||
382101609 | 16 | No | 0.5 mm² | 76.800 kg/km | ||
382101615 | 16 | No | 0.5 mm² | 76.800 kg/km | ||
382101619 | 16 | No | 0.5 mm² | 76.800 kg/km | ||
382101705 | 17 | No | 0.5 mm² | 81.600 kg/km | ||
382101709 | 17 | No | 0.5 mm² | 81.600 kg/km | ||
382101715 | 17 | No | 0.5 mm² | 81.600 kg/km | ||
382101719 | 17 | No | 0.5 mm² | 81.600 kg/km | ||
382101805 | 18 | No | 0.5 mm² | 86.400 kg/km | ||
382101809 | 18 | No | 0.5 mm² | 86.400 kg/km | ||
382101815 | 18 | No | 0.5 mm² | 86.400 kg/km | ||
382101819 | 18 | No | 0.5 mm² | 86.400 kg/km | ||
382101905 | 19 | No | 0.5 mm² | 91.200 kg/km | ||
382101909 | 19 | No | 0.5 mm² | 91.200 kg/km | ||
382101915 | 19 | No | 0.5 mm² | 91.200 kg/km | ||
382101919 | 19 | No | 0.5 mm² | 91.200 kg/km | ||
382102005 | 20 | No | 0.5 mm² | 96.000 kg/km | ||
382102009 | 20 | No | 0.5 mm² | 96.000 kg/km | ||
382102015 | 20 | No | 0.5 mm² | 96.000 kg/km | ||
382102019 | 20 | No | 0.5 mm² | 96.000 kg/km | ||
382102105 | 21 | No | 0.5 mm² | 101.000 kg/km | ||
382102109 | 21 | No | 0.5 mm² | 101.000 kg/km | ||
382102115 | 21 | No | 0.5 mm² | 101.000 kg/km | ||
382102119 | 21 | No | 0.5 mm² | 101.000 kg/km | ||
382102205 | 21 | No | 0.5 mm² | 105.600 kg/km | ||
382102209 | 21 | No | 0.5 mm² | 105.600 kg/km | ||
382102215 | 21 | No | 0.5 mm² | 105.600 kg/km | ||
382102219 | 21 | No | 0.5 mm² | 105.600 kg/km | ||
382102305 | 23 | No | 0.5 mm² | 110.400 kg/km | ||
382102309 | 23 | No | 0.5 mm² | 110.400 kg/km | ||
382102315 | 23 | No | 0.5 mm² | 110.400 kg/km | ||
382102319 | 23 | No | 0.5 mm² | 110.400 kg/km | ||
382102405 | 24 | No | 0.5 mm² | 115.200 kg/km | ||
382102409 | 24 | No | 0.5 mm² | 115.200 kg/km | ||
382102415 | 24 | No | 0.5 mm² | 115.200 kg/km | ||
382102419 | 24 | No | 0.5 mm² | 115.200 kg/km | ||
382102505 | 24 | No | 0.5 mm² | 120.000 kg/km | ||
382102509 | 24 | No | 0.5 mm² | 120.000 kg/km | ||
382102515 | 24 | No | 0.5 mm² | 120.000 kg/km | ||
382102519 | 24 | No | 0.5 mm² | 120.000 kg/km | ||
382102625 | 25 | No | 2.5 mm² | 126.123 kg/km | ||
382102629 | 25 | No | 2.5 mm² | 126.123 kg/km | ||
382102635 | 25 | No | 2.5 mm² | 126.123 kg/km | ||
382102639 | 25 | No | 2.5 mm² | 126.123 kg/km | ||
382102725 | 25 | No | 2.5 mm² | 130.973 kg/km | ||
382102729 | 25 | No | 2.5 mm² | 130.973 kg/km | ||
382102735 | 25 | No | 2.5 mm² | 130.973 kg/km | ||
382102739 | 25 | No | 2.5 mm² | 130.973 kg/km | ||
382102825 | 25 | No | 2.5 mm² | 135.824 kg/km | ||
382102829 | 25 | No | 2.5 mm² | 135.824 kg/km | ||
382102835 | No | 135.824 kg/km | ||||
382102839 | 25 | No | 2.5 mm² | 135.824 kg/km | ||
382102925 | 25 | No | 2.5 mm² | 140.675 kg/km | ||
382102929 | 25 | No | 2.5 mm² | 140.675 kg/km | ||
382102935 | 25 | No | 2.5 mm² | 140.675 kg/km | ||
382102939 | 25 | No | 2.5 mm² | 140.675 kg/km | ||
382103025 | 25 | No | 2.5 mm² | 145.526 kg/km | ||
382103029 | 25 | No | 2.5 mm² | 145.526 kg/km | ||
382103035 | 25 | No | 2.5 mm² | 145.526 kg/km | ||
382103039 | 25 | No | 2.5 mm² | 145.526 kg/km | ||
382103125 | 25 | No | 2.5 mm² | 150.377 kg/km | ||
382103129 | 25 | No | 2.5 mm² | 150.377 kg/km | ||
382103135 | 25 | No | 2.5 mm² | 150.377 kg/km | ||
382103139 | 25 | No | 2.5 mm² | 150.377 kg/km | ||
382103225 | 25 | No | 2.5 mm² | 155.228 kg/km | ||
382103229 | 25 | No | 2.5 mm² | 155.228 kg/km | ||
382103235 | 25 | No | 2.5 mm² | 155.228 kg/km | ||
382103239 | 25 | No | 2.5 mm² | 155.228 kg/km | ||
382103325 | 25 | No | 2.5 mm² | 160.079 kg/km | ||
382103329 | 25 | No | 2.5 mm² | 160.079 kg/km | ||
382103335 | 25 | No | 2.5 mm² | 160.079 kg/km | ||
382103339 | No | 160.079 kg/km | ||||
382103425 | 25 | No | 2.5 mm² | 164.930 kg/km | ||
382103429 | 25 | No | 2.5 mm² | 164.930 kg/km | ||
382103435 | 25 | No | 2.5 mm² | 164.930 kg/km | ||
382103439 | 25 | No | 2.5 mm² | 164.930 kg/km | ||
382103525 | 25 | No | 2.5 mm² | 169.780 kg/km | ||
382103529 | 25 | No | 2.5 mm² | 169.780 kg/km | ||
382103535 | 25 | No | 2.5 mm² | 169.780 kg/km | ||
382103539 | 25 | No | 2.5 mm² | 169.780 kg/km | ||
382103625 | 25 | No | 2.5 mm² | 174.631 kg/km | ||
382103629 | 25 | No | 2.5 mm² | 174.631 kg/km | ||
382103635 | 25 | No | 2.5 mm² | 174.631 kg/km | ||
382103639 | No | 174.631 kg/km | ||||
382103725 | 25 | No | 2.5 mm² | 179.482 kg/km | ||
382103729 | 25 | No | 2.5 mm² | 179.482 kg/km | ||
382103735 | 25 | No | 2.5 mm² | 179.482 kg/km | ||
382103739 | 25 | No | 2.5 mm² | 179.482 kg/km | ||
382103825 | 25 | No | 2.5 mm² | 184.333 kg/km | ||
382103829 | 25 | No | 2.5 mm² | 184.333 kg/km | ||
382103835 | 25 | No | 2.5 mm² | 184.333 kg/km | ||
382103839 | 25 | No | 2.5 mm² | 184.333 kg/km | ||
382103925 | 25 | No | 2.5 mm² | 189.184 kg/km | ||
382103929 | 25 | No | 2.5 mm² | 189.184 kg/km | ||
382103935 | 25 | No | 2.5 mm² | 189.184 kg/km | ||
382103939 | 25 | No | 2.5 mm² | 189.184 kg/km | ||
382104025 | 25 | No | 2.5 mm² | 194.035 kg/km | ||
382104029 | 25 | No | 2.5 mm² | 194.035 kg/km | ||
382104035 | 25 | No | 2.5 mm² | 194.035 kg/km | ||
382104039 | 25 | No | 2.5 mm² | 194.035 kg/km | ||
382104125 | 25 | No | 2.5 mm² | 198.886 kg/km | ||
382104129 | 25 | No | 2.5 mm² | 198.886 kg/km | ||
382104135 | 25 | No | 2.5 mm² | 198.886 kg/km | ||
382104139 | 25 | No | 2.5 mm² | 198.886 kg/km | ||
382110605 | 6 | No | 0.75 mm² | 43.320 kg/km | ||
382110609 | 6 | No | 0.75 mm² | 43.320 kg/km | ||
382110615 | 6 | No | 0.75 mm² | 43.320 kg/km | ||
382110619 | 6 | No | 0.75 mm² | 43.320 kg/km | ||
382110705 | 7 | No | 0.75 mm² | 50.000 kg/km | ||
382110709 | 7 | No | 0.75 mm² | 50.000 kg/km | ||
382110715 | 7 | No | 0.75 mm² | 50.000 kg/km | ||
382110719 | 7 | No | 0.75 mm² | 50.000 kg/km | ||
382110805 | 8 | No | 0.75 mm² | 57.760 kg/km | ||
382110809 | 8 | No | 0.75 mm² | 57.760 kg/km | ||
382110815 | 8 | No | 0.75 mm² | 57.760 kg/km | ||
382110819 | 8 | No | 0.75 mm² | 57.760 kg/km | ||
382110905 | 9 | No | 0.75 mm² | 65.000 kg/km | ||
382110909 | 9 | No | 0.75 mm² | 65.000 kg/km | ||
382110915 | 9 | No | 0.75 mm² | 65.000 kg/km | ||
382110919 | 9 | No | 0.75 mm² | 65.000 kg/km | ||
382111005 | 10 | No | 0.75 mm² | 72.000 kg/km | ||
382111009 | 10 | No | 0.75 mm² | 72.000 kg/km | ||
382111015 | 10 | No | 0.75 mm² | 72.000 kg/km | ||
382111019 | 10 | No | 0.75 mm² | 72.000 kg/km | ||
382111105 | 11 | No | 0.75 mm² | 79.420 kg/km | ||
382111109 | 11 | No | 0.75 mm² | 79.420 kg/km | ||
382111115 | 11 | No | 0.75 mm² | 79.420 kg/km | ||
382111119 | 11 | No | 0.75 mm² | 79.420 kg/km | ||
382111205 | 12 | No | 0.75 mm² | 86.000 kg/km | ||
382111209 | 12 | No | 0.75 mm² | 86.000 kg/km | ||
382111215 | 12 | No | 0.75 mm² | 86.000 kg/km | ||
382111219 | 12 | No | 0.75 mm² | 86.000 kg/km | ||
382111305 | 13 | No | 0.75 mm² | 93.860 kg/km | ||
382111309 | 13 | No | 0.75 mm² | 93.860 kg/km | ||
382111315 | 13 | No | 0.75 mm² | 93.860 kg/km | ||
382111319 | 13 | No | 0.75 mm² | 93.860 kg/km | ||
382111405 | 14 | No | 0.75 mm² | 101.080 kg/km | ||
382111409 | 14 | No | 0.75 mm² | 101.080 kg/km | ||
382111415 | 14 | No | 0.75 mm² | 101.080 kg/km | ||
382111419 | 14 | No | 0.75 mm² | 101.080 kg/km | ||
382111505 | 15 | No | 0.75 mm² | 108.000 kg/km | ||
382111509 | 15 | No | 0.75 mm² | 108.000 kg/km | ||
382111515 | 15 | No | 0.75 mm² | 108.000 kg/km | ||
382111519 | 15 | No | 0.75 mm² | 108.000 kg/km | ||
382111605 | 16 | No | 0.75 mm² | 115.200 kg/km | ||
382111609 | 16 | No | 0.75 mm² | 115.200 kg/km | ||
382111615 | 16 | No | 0.75 mm² | 115.200 kg/km | ||
382111619 | 16 | No | 0.75 mm² | 115.200 kg/km | ||
382111705 | 17 | No | 0.75 mm² | 122.740 kg/km | ||
382111709 | 17 | No | 0.75 mm² | 122.740 kg/km | ||
382111715 | 17 | No | 0.75 mm² | 122.740 kg/km | ||
382111719 | 17 | No | 0.75 mm² | 122.740 kg/km | ||
382111805 | 18 | No | 0.75 mm² | 130.000 kg/km | ||
382111809 | 18 | No | 0.75 mm² | 130.000 kg/km | ||
382111815 | 18 | No | 0.75 mm² | 130.000 kg/km | ||
382111819 | 18 | No | 0.75 mm² | 130.000 kg/km | ||
382111905 | 19 | No | 0.75 mm² | 137.180 kg/km | ||
382111909 | 19 | No | 0.75 mm² | 137.180 kg/km | ||
382111915 | 19 | No | 0.75 mm² | 137.180 kg/km | ||
382111919 | 19 | No | 0.75 mm² | 137.180 kg/km | ||
382112005 | 20 | No | 0.75 mm² | 144.400 kg/km | ||
382112009 | 20 | No | 0.75 mm² | 144.400 kg/km | ||
382112015 | 20 | No | 0.75 mm² | 144.400 kg/km | ||
382112019 | 20 | No | 0.75 mm² | 144.400 kg/km | ||
382112105 | 21 | No | 0.75 mm² | 151.000 kg/km | ||
382112109 | 21 | No | 0.75 mm² | 151.000 kg/km | ||
382112115 | 21 | No | 0.75 mm² | 151.000 kg/km | ||
382112119 | 21 | No | 0.75 mm² | 151.000 kg/km | ||
382112205 | 22 | No | 0.75 mm² | 158.840 kg/km | ||
382112209 | 22 | No | 0.75 mm² | 158.840 kg/km | ||
382112215 | 22 | No | 0.75 mm² | 158.840 kg/km | ||
382112219 | 22 | No | 0.75 mm² | 158.840 kg/km | ||
382112305 | 23 | No | 0.75 mm² | 166.060 kg/km | ||
382112309 | 23 | No | 0.75 mm² | 166.060 kg/km | ||
382112315 | 23 | No | 0.75 mm² | 166.060 kg/km | ||
382112319 | 23 | No | 0.75 mm² | 166.060 kg/km | ||
382112405 | 24 | No | 0.75 mm² | 173.280 kg/km | ||
382112409 | 24 | No | 0.75 mm² | 173.280 kg/km | ||
382112415 | 24 | No | 0.75 mm² | 173.280 kg/km | ||
382112419 | 24 | No | 0.75 mm² | 173.280 kg/km | ||
382112505 | 25 | No | 0.75 mm² | 180.000 kg/km | ||
382112509 | 25 | No | 0.75 mm² | 180.000 kg/km | ||
382112515 | 25 | No | 0.75 mm² | 180.000 kg/km | ||
382112519 | 25 | No | 0.75 mm² | 180.000 kg/km | ||
382112625 | 25 | No | 2.5 mm² | 189.184 kg/km | ||
382112629 | 25 | No | 2.5 mm² | 189.184 kg/km | ||
382112635 | 25 | No | 2.5 mm² | 189.184 kg/km | ||
382112639 | 25 | No | 2.5 mm² | 189.184 kg/km | ||
382112725 | 25 | No | 2.5 mm² | 196.460 kg/km | ||
382112729 | 25 | No | 2.5 mm² | 196.460 kg/km | ||
382112735 | 25 | No | 2.5 mm² | 196.460 kg/km | ||
382112739 | 25 | No | 2.5 mm² | 196.460 kg/km | ||
382112825 | 25 | No | 2.5 mm² | 203.737 kg/km | ||
382112829 | 25 | No | 2.5 mm² | 203.737 kg/km | ||
382112835 | 25 | No | 2.5 mm² | 203.737 kg/km | ||
382112839 | 25 | No | 2.5 mm² | 203.737 kg/km | ||
382112925 | 25 | No | 2.5 mm² | 211.013 kg/km | ||
382112929 | 25 | No | 2.5 mm² | 211.013 kg/km | ||
382112935 | 25 | No | 2.5 mm² | 211.013 kg/km | ||
382112939 | 25 | No | 2.5 mm² | 211.013 kg/km | ||
382113025 | 25 | No | 2.5 mm² | 218.289 kg/km | ||
382113029 | 25 | No | 2.5 mm² | 218.289 kg/km | ||
382113035 | 25 | No | 2.5 mm² | 218.289 kg/km | ||
382113039 | 25 | No | 2.5 mm² | 218.289 kg/km | ||
382113125 | 25 | No | 2.5 mm² | 225.565 kg/km | ||
382113129 | No | 225.565 kg/km | ||||
382113135 | No | 225.565 kg/km | ||||
382113139 | 25 | No | 2.5 mm² | 225.565 kg/km | ||
382113225 | 25 | No | 2.5 mm² | 232.842 kg/km | ||
382113229 | 25 | No | 2.5 mm² | 232.842 kg/km | ||
382113235 | 25 | No | 2.5 mm² | 232.842 kg/km | ||
382113239 | 25 | No | 2.5 mm² | 232.842 kg/km | ||
382113325 | 25 | No | 2.5 mm² | 240.118 kg/km | ||
382113329 | 25 | No | 2.5 mm² | 240.118 kg/km | ||
382113335 | 25 | No | 2.5 mm² | 240.118 kg/km | ||
382113339 | 25 | No | 2.5 mm² | 240.118 kg/km | ||
382113425 | 25 | No | 2.5 mm² | 247.394 kg/km | ||
382113429 | 25 | No | 2.5 mm² | 247.394 kg/km | ||
382113435 | 25 | No | 2.5 mm² | 247.394 kg/km | ||
382113439 | 25 | No | 2.5 mm² | 247.394 kg/km | ||
382113525 | 25 | No | 2.5 mm² | 254.671 kg/km | ||
382113529 | No | 254.671 kg/km | ||||
382113535 | 25 | No | 2.5 mm² | 254.671 kg/km | ||
382113539 | 25 | No | 2.5 mm² | 254.671 kg/km | ||
382113625 | 25 | No | 2.5 mm² | 261.947 kg/km | ||
382113629 | 25 | No | 2.5 mm² | 261.947 kg/km | ||
382113635 | 25 | No | 2.5 mm² | 261.947 kg/km | ||
382113639 | 25 | No | 2.5 mm² | 261.947 kg/km | ||
382113725 | 25 | No | 2.5 mm² | 269.223 kg/km | ||
382113729 | 25 | No | 2.5 mm² | 269.223 kg/km | ||
382113735 | 25 | No | 2.5 mm² | 269.223 kg/km | ||
382113739 | 25 | No | 2.5 mm² | 269.223 kg/km | ||
382113825 | 25 | No | 2.5 mm² | 276.500 kg/km | ||
382113829 | 25 | No | 2.5 mm² | 276.500 kg/km | ||
382113835 | 25 | No | 2.5 mm² | 276.500 kg/km | ||
382113839 | 25 | No | 2.5 mm² | 276.500 kg/km | ||
382113925 | 25 | No | 2.5 mm² | 283.776 kg/km | ||
382113929 | 25 | No | 2.5 mm² | 283.776 kg/km | ||
382113935 | 25 | No | 2.5 mm² | 283.776 kg/km | ||
382113939 | 25 | No | 2.5 mm² | 283.776 kg/km | ||
382114025 | 25 | No | 2.5 mm² | 291.052 kg/km | ||
382114029 | 25 | No | 2.5 mm² | 291.052 kg/km | ||
382114035 | 25 | No | 2.5 mm² | 291.052 kg/km | ||
382114039 | 25 | No | 2.5 mm² | 291.052 kg/km | ||
382114125 | 25 | No | 2.5 mm² | 298.329 kg/km | ||
382114129 | 25 | No | 2.5 mm² | 298.329 kg/km | ||
382114135 | 25 | No | 2.5 mm² | 298.329 kg/km | ||
382114139 | 25 | No | 2.5 mm² | 298.329 kg/km | ||
382120605 | 6 | No | 1 mm² | 58.000 kg/km | ||
382120609 | 6 | No | 1 mm² | 58.000 kg/km | ||
382120615 | 6 | No | 1 mm² | 58.000 kg/km | ||
382120619 | 6 | No | 1 mm² | 58.000 kg/km | ||
382120705 | 7 | No | 1 mm² | 67.000 kg/km | ||
382120709 | 7 | No | 1 mm² | 67.000 kg/km | ||
382120715 | 7 | No | 1 mm² | 67.000 kg/km | ||
382120719 | 7 | No | 1 mm² | 67.000 kg/km | ||
382120805 | 8 | No | 1 mm² | 77.000 kg/km | ||
382120809 | 8 | No | 1 mm² | 77.000 kg/km | ||
382120815 | 8 | No | 1 mm² | 77.000 kg/km | ||
382120819 | 8 | No | 1 mm² | 77.000 kg/km | ||
382120905 | 9 | No | 1 mm² | 86.000 kg/km | ||
382120909 | 9 | No | 1 mm² | 86.000 kg/km | ||
382120915 | 9 | No | 1 mm² | 86.000 kg/km | ||
382120919 | 9 | No | 1 mm² | 86.000 kg/km | ||
382121005 | 10 | No | 1 mm² | 96.000 kg/km | ||
382121009 | 10 | No | 1 mm² | 96.000 kg/km | ||
382121015 | 10 | No | 1 mm² | 96.000 kg/km | ||
382121019 | 10 | No | 1 mm² | 96.000 kg/km | ||
382121105 | 11 | No | 1 mm² | 106.370 kg/km | ||
382121109 | 11 | No | 1 mm² | 106.370 kg/km | ||
382121115 | 11 | No | 1 mm² | 106.370 kg/km | ||
382121119 | 11 | No | 1 mm² | 106.370 kg/km | ||
382121205 | 12 | No | 1 mm² | 115.000 kg/km | ||
382121209 | 12 | No | 1 mm² | 115.000 kg/km | ||
382121215 | 12 | No | 1 mm² | 115.000 kg/km | ||
382121219 | 12 | No | 1 mm² | 115.000 kg/km | ||
382121305 | 13 | No | 1 mm² | 125.710 kg/km | ||
382121309 | 13 | No | 1 mm² | 125.710 kg/km | ||
382121315 | 13 | No | 1 mm² | 125.710 kg/km | ||
382121319 | 13 | No | 1 mm² | 125.710 kg/km | ||
382121405 | 14 | No | 1 mm² | 135.380 kg/km | ||
382121409 | 14 | No | 1 mm² | 135.380 kg/km | ||
382121415 | 14 | No | 1 mm² | 135.380 kg/km | ||
382121419 | 14 | No | 1 mm² | 135.380 kg/km | ||
382121505 | 15 | No | 1 mm² | 145.050 kg/km | ||
382121509 | 15 | No | 1 mm² | 145.050 kg/km | ||
382121515 | 15 | No | 1 mm² | 145.050 kg/km | ||
382121519 | 15 | No | 1 mm² | 145.050 kg/km | ||
382121605 | 16 | No | 1 mm² | 154.720 kg/km | ||
382121609 | 16 | No | 1 mm² | 154.720 kg/km | ||
382121615 | 16 | No | 1 mm² | 154.720 kg/km | ||
382121619 | 16 | No | 1 mm² | 154.720 kg/km | ||
382121705 | 17 | No | 1 mm² | 164.390 kg/km | ||
382121709 | 17 | No | 1 mm² | 164.390 kg/km | ||
382121715 | 17 | No | 1 mm² | 164.390 kg/km | ||
382121719 | 17 | No | 1 mm² | 164.390 kg/km | ||
382121805 | 18 | No | 1 mm² | 174.060 kg/km | ||
382121809 | 18 | No | 1 mm² | 174.060 kg/km | ||
382121815 | 18 | No | 1 mm² | 174.060 kg/km | ||
382121819 | 18 | No | 1 mm² | 174.060 kg/km | ||
382121905 | 19 | No | 1 mm² | 183.730 kg/km | ||
382121909 | 19 | No | 1 mm² | 183.730 kg/km | ||
382121915 | 19 | No | 1 mm² | 183.730 kg/km | ||
382121919 | 19 | No | 1 mm² | 183.730 kg/km | ||
382122005 | 20 | No | 1 mm² | 193.400 kg/km | ||
382122009 | 20 | No | 1 mm² | 193.400 kg/km | ||
382122015 | 20 | No | 1 mm² | 193.400 kg/km | ||
382122019 | 20 | No | 1 mm² | 193.400 kg/km | ||
382122105 | 21 | No | 1 mm² | 203.070 kg/km | ||
382122109 | 21 | No | 1 mm² | 203.070 kg/km | ||
382122115 | 21 | No | 1 mm² | 203.070 kg/km | ||
382122119 | 21 | No | 1 mm² | 203.070 kg/km | ||
382122205 | 22 | No | 1 mm² | 212.740 kg/km | ||
382122209 | 22 | No | 1 mm² | 212.740 kg/km | ||
382122215 | 22 | No | 1 mm² | 212.740 kg/km | ||
382122219 | 22 | No | 1 mm² | 212.740 kg/km | ||
382122305 | 23 | No | 1 mm² | 222.410 kg/km | ||
382122309 | 23 | No | 1 mm² | 222.410 kg/km | ||
382122315 | 23 | No | 1 mm² | 222.410 kg/km | ||
382122319 | 23 | No | 1 mm² | 222.410 kg/km | ||
382122405 | 24 | No | 1 mm² | 232.080 kg/km | ||
382122409 | 24 | No | 1 mm² | 232.080 kg/km | ||
382122415 | 24 | No | 1 mm² | 232.080 kg/km | ||
382122419 | 24 | No | 1 mm² | 232.080 kg/km | ||
382122505 | 25 | No | 1 mm² | 241.750 kg/km | ||
382122509 | 25 | No | 1 mm² | 241.750 kg/km | ||
382122515 | 25 | No | 1 mm² | 241.750 kg/km | ||
382122519 | 25 | No | 1 mm² | 241.750 kg/km | ||
382122625 | 25 | No | 2.5 mm² | 252.245 kg/km | ||
382122629 | 25 | No | 2.5 mm² | 252.245 kg/km | ||
382122635 | 25 | No | 2.5 mm² | 252.245 kg/km | ||
382122639 | 25 | No | 2.5 mm² | 252.245 kg/km | ||
382122725 | 25 | No | 2.5 mm² | 261.947 kg/km | ||
382122729 | 25 | No | 2.5 mm² | 261.947 kg/km | ||
382122735 | 25 | No | 2.5 mm² | 261.947 kg/km | ||
382122739 | 25 | No | 2.5 mm² | 261.947 kg/km | ||
382122825 | 25 | No | 2.5 mm² | 271.649 kg/km | ||
382122829 | 25 | No | 2.5 mm² | 271.649 kg/km | ||
382122835 | 25 | No | 2.5 mm² | 271.649 kg/km | ||
382122839 | 25 | No | 2.5 mm² | 271.649 kg/km | ||
382122925 | 25 | No | 2.5 mm² | 281.350 kg/km | ||
382122929 | 25 | No | 2.5 mm² | 281.350 kg/km | ||
382122935 | 25 | No | 2.5 mm² | 281.350 kg/km | ||
382122939 | 25 | No | 2.5 mm² | 281.350 kg/km | ||
382123025 | 25 | No | 2.5 mm² | 291.052 kg/km | ||
382123029 | 25 | No | 2.5 mm² | 291.052 kg/km | ||
382123035 | 25 | No | 2.5 mm² | 291.052 kg/km | ||
382123039 | 25 | No | 2.5 mm² | 291.052 kg/km | ||
382123125 | 25 | No | 2.5 mm² | 300.754 kg/km | ||
382123129 | 25 | No | 2.5 mm² | 300.754 kg/km | ||
382123135 | 25 | No | 2.5 mm² | 300.754 kg/km | ||
382123139 | 25 | No | 2.5 mm² | 300.754 kg/km | ||
382123225 | 25 | No | 2.5 mm² | 310.456 kg/km | ||
382123229 | 25 | No | 2.5 mm² | 310.456 kg/km | ||
382123235 | 25 | No | 2.5 mm² | 310.456 kg/km | ||
382123239 | 25 | No | 2.5 mm² | 310.456 kg/km | ||
382123325 | 25 | No | 2.5 mm² | 320.157 kg/km | ||
382123329 | 25 | No | 2.5 mm² | 320.157 kg/km | ||
382123335 | No | 320.157 kg/km | ||||
382123339 | 25 | No | 2.5 mm² | 320.157 kg/km | ||
382123425 | 25 | No | 2.5 mm² | 329.859 kg/km | ||
382123429 | 25 | No | 2.5 mm² | 329.859 kg/km | ||
382123435 | 25 | No | 2.5 mm² | 329.859 kg/km | ||
382123439 | 25 | No | 2.5 mm² | 329.859 kg/km | ||
382123525 | 25 | No | 2.5 mm² | 339.561 kg/km | ||
382123529 | 25 | No | 2.5 mm² | 339.561 kg/km | ||
382123535 | 25 | No | 2.5 mm² | 339.561 kg/km | ||
382123539 | 25 | No | 2.5 mm² | 339.561 kg/km | ||
382123625 | 25 | No | 2.5 mm² | 349.263 kg/km | ||
382123629 | 25 | No | 2.5 mm² | 349.263 kg/km | ||
382123635 | 25 | No | 2.5 mm² | 349.263 kg/km | ||
382123639 | 25 | No | 2.5 mm² | 349.263 kg/km | ||
382123725 | 25 | No | 2.5 mm² | 358.964 kg/km | ||
382123729 | 25 | No | 2.5 mm² | 358.964 kg/km | ||
382123735 | 25 | No | 2.5 mm² | 358.964 kg/km | ||
382123739 | 25 | No | 2.5 mm² | 358.964 kg/km | ||
382123825 | 25 | No | 2.5 mm² | 368.666 kg/km | ||
382123829 | 25 | No | 2.5 mm² | 368.666 kg/km | ||
382123835 | 25 | No | 2.5 mm² | 368.666 kg/km | ||
382123839 | 25 | No | 2.5 mm² | 368.666 kg/km | ||
382123925 | 25 | No | 2.5 mm² | 378.368 kg/km | ||
382123929 | 25 | No | 2.5 mm² | 378.368 kg/km | ||
382123935 | 25 | No | 2.5 mm² | 378.368 kg/km | ||
382123939 | 25 | No | 2.5 mm² | 378.368 kg/km | ||
382124025 | 25 | No | 2.5 mm² | 388.070 kg/km | ||
382124029 | 25 | No | 2.5 mm² | 388.070 kg/km | ||
382124035 | 25 | No | 2.5 mm² | 388.070 kg/km | ||
382124039 | 25 | No | 2.5 mm² | 388.070 kg/km | ||
382124125 | 25 | No | 2.5 mm² | 397.771 kg/km | ||
382124129 | 25 | No | 2.5 mm² | 397.771 kg/km | ||
382124135 | No | 397.771 kg/km | ||||
382124139 | 25 | No | 2.5 mm² | 397.771 kg/km | ||
382130605 | 6 | No | 1 mm² | 86.400 kg/km | ||
382130609 | 6 | No | 1.5 mm² | 86.400 kg/km | ||
382130615 | 6 | No | 1.5 mm² | 86.400 kg/km | ||
382130619 | 6 | No | 1.5 mm² | 86.400 kg/km | ||
382130705 | 7 | No | 1.5 mm² | 101.000 kg/km | ||
382130709 | 7 | No | 1.5 mm² | 101.000 kg/km | ||
382130715 | 7 | No | 1.5 mm² | 101.000 kg/km | ||
382130719 | 7 | No | 1.5 mm² | 101.000 kg/km | ||
382130805 | 8 | No | 1.5 mm² | 115.000 kg/km | ||
382130809 | 8 | No | 1.5 mm² | 115.000 kg/km | ||
382130815 | 8 | No | 1.5 mm² | 115.000 kg/km | ||
382130819 | 8 | No | 1.5 mm² | 115.000 kg/km | ||
382130905 | 9 | No | 1.5 mm² | 130.000 kg/km | ||
382130909 | 9 | No | 1.5 mm² | 130.000 kg/km | ||
382130915 | 9 | No | 1.5 mm² | 130.000 kg/km | ||
382130919 | 9 | No | 1.5 mm² | 130.000 kg/km | ||
382131005 | 10 | No | 1.5 mm² | 144.400 kg/km | ||
382131009 | 10 | No | 1.5 mm² | 144.400 kg/km | ||
382131015 | 10 | No | 1.5 mm² | 144.400 kg/km | ||
382131019 | 10 | No | 1.5 mm² | 144.400 kg/km | ||
382131105 | 11 | No | 1.5 mm² | 158.840 kg/km | ||
382131109 | 11 | No | 1.5 mm² | 158.840 kg/km | ||
382131115 | 11 | No | 1.5 mm² | 158.840 kg/km | ||
382131119 | 11 | No | 1.5 mm² | 158.840 kg/km | ||
382131205 | 12 | No | 1.5 mm² | 173.280 kg/km | ||
382131209 | 12 | No | 1.5 mm² | 173.280 kg/km | ||
382131215 | 12 | No | 1.5 mm² | 173.280 kg/km | ||
382131219 | 12 | No | 1.5 mm² | 173.280 kg/km | ||
382131305 | 13 | No | 1.5 mm² | 187.720 kg/km | ||
382131309 | 13 | No | 1.5 mm² | 187.720 kg/km | ||
382131315 | 13 | No | 1.5 mm² | 187.720 kg/km | ||
382131319 | 13 | No | 1.5 mm² | 187.720 kg/km | ||
382131405 | 14 | No | 1.5 mm² | 202.160 kg/km | ||
382131409 | 14 | No | 1.5 mm² | 202.160 kg/km | ||
382131415 | 14 | No | 1.5 mm² | 202.160 kg/km | ||
382131419 | 14 | No | 1.5 mm² | 202.160 kg/km | ||
382131505 | 15 | No | 1.5 mm² | 216.600 kg/km | ||
382131509 | 15 | No | 1.5 mm² | 216.600 kg/km | ||
382131515 | 15 | No | 1.5 mm² | 216.600 kg/km | ||
382131519 | 15 | No | 1.5 mm² | 216.600 kg/km | ||
382131605 | 16 | No | 1.5 mm² | 231.040 kg/km | ||
382131609 | 16 | No | 1.5 mm² | 231.040 kg/km | ||
382131615 | 16 | No | 1.5 mm² | 231.040 kg/km | ||
382131619 | 16 | No | 1.5 mm² | 231.040 kg/km | ||
382131705 | 17 | No | 1.5 mm² | 245.480 kg/km | ||
382131709 | 17 | No | 1.5 mm² | 245.480 kg/km | ||
382131715 | 17 | No | 1.5 mm² | 245.480 kg/km | ||
382131719 | 17 | No | 1.5 mm² | 245.480 kg/km | ||
382131805 | 18 | No | 1.5 mm² | 259.920 kg/km | ||
382131809 | 18 | No | 1.5 mm² | 259.920 kg/km | ||
382131815 | 18 | No | 1.5 mm² | 259.920 kg/km | ||
382131819 | 18 | No | 1.5 mm² | 259.920 kg/km | ||
382131905 | 19 | No | 1.5 mm² | 274.360 kg/km | ||
382131909 | 19 | No | 1.5 mm² | 274.360 kg/km | ||
382131915 | 19 | No | 1.5 mm² | 274.360 kg/km | ||
382131919 | 19 | No | 1.5 mm² | 274.360 kg/km | ||
382132005 | 20 | No | 1.5 mm² | 288.800 kg/km | ||
382132009 | 20 | No | 1.5 mm² | 288.800 kg/km | ||
382132015 | 20 | No | 1.5 mm² | 288.800 kg/km | ||
382132019 | 20 | No | 1.5 mm² | 288.800 kg/km | ||
382132105 | 21 | No | 1.5 mm² | 303.240 kg/km | ||
382132109 | 21 | No | 1.5 mm² | 303.240 kg/km | ||
382132115 | 21 | No | 1.5 mm² | 303.240 kg/km | ||
382132119 | 21 | No | 1.5 mm² | 303.240 kg/km | ||
382132205 | 22 | No | 1.5 mm² | 317.680 kg/km | ||
382132209 | 22 | No | 1.5 mm² | 317.680 kg/km | ||
382132215 | 22 | No | 1.5 mm² | 317.680 kg/km | ||
382132219 | 22 | No | 1.5 mm² | 317.680 kg/km | ||
382132305 | 23 | No | 1.5 mm² | 332.120 kg/km | ||
382132309 | 23 | No | 1.5 mm² | 332.120 kg/km | ||
382132315 | 23 | No | 1.5 mm² | 332.120 kg/km | ||
382132319 | 23 | No | 1.5 mm² | 332.120 kg/km | ||
382132405 | 24 | No | 1.5 mm² | 346.560 kg/km | ||
382132409 | 24 | No | 1.5 mm² | 346.560 kg/km | ||
382132415 | 24 | No | 1.5 mm² | 346.560 kg/km | ||
382132419 | 24 | No | 1.5 mm² | 346.560 kg/km | ||
382132505 | 25 | No | 1.5 mm² | 361.000 kg/km | ||
382132509 | 25 | No | 1.5 mm² | 361.000 kg/km | ||
382132515 | 25 | No | 1.5 mm² | 361.000 kg/km | ||
382132519 | 25 | No | 1.5 mm² | 361.000 kg/km | ||
382132625 | 25 | No | 2.5 mm² | 364.905 kg/km | ||
382132629 | 25 | No | 2.5 mm² | 364.905 kg/km | ||
382132635 | 25 | No | 2.5 mm² | 364.905 kg/km | ||
382132639 | 25 | No | 2.5 mm² | 364.905 kg/km | ||
382132725 | 25 | No | 2.5 mm² | 378.940 kg/km | ||
382132729 | 25 | No | 2.5 mm² | 378.940 kg/km | ||
382132735 | 25 | No | 2.5 mm² | 378.940 kg/km | ||
382132739 | 25 | No | 2.5 mm² | 378.940 kg/km | ||
382132825 | 25 | No | 2.5 mm² | 392.975 kg/km | ||
382132829 | 25 | No | 2.5 mm² | 392.975 kg/km | ||
382132835 | 25 | No | 2.5 mm² | 392.975 kg/km | ||
382132839 | 25 | No | 2.5 mm² | 392.975 kg/km | ||
382132925 | 25 | No | 2.5 mm² | 407.010 kg/km | ||
382132929 | 25 | No | 2.5 mm² | 407.010 kg/km | ||
382132935 | 25 | No | 2.5 mm² | 407.010 kg/km | ||
382132939 | 25 | No | 2.5 mm² | 407.010 kg/km | ||
382133025 | 25 | No | 2.5 mm² | 421.044 kg/km | ||
382133029 | 25 | No | 2.5 mm² | 421.044 kg/km | ||
382133035 | 25 | No | 2.5 mm² | 421.044 kg/km | ||
382133039 | 25 | No | 2.5 mm² | 421.044 kg/km | ||
382133125 | 25 | No | 2.5 mm² | 435.079 kg/km | ||
382133129 | 25 | No | 2.5 mm² | 435.079 kg/km | ||
382133135 | 25 | No | 2.5 mm² | 435.079 kg/km | ||
382133139 | 25 | No | 2.5 mm² | 435.079 kg/km | ||
382133225 | 25 | No | 2.5 mm² | 449.114 kg/km | ||
382133229 | 25 | No | 2.5 mm² | 449.114 kg/km | ||
382133235 | 25 | No | 2.5 mm² | 449.114 kg/km | ||
382133239 | 25 | No | 2.5 mm² | 449.114 kg/km | ||
382133325 | 25 | No | 2.5 mm² | 463.149 kg/km | ||
382133329 | 25 | No | 2.5 mm² | 463.149 kg/km | ||
382133335 | No | 463.149 kg/km | ||||
382133339 | 25 | No | 2.5 mm² | 463.149 kg/km | ||
382133425 | 25 | No | 2.5 mm² | 477.184 kg/km | ||
382133429 | 25 | No | 2.5 mm² | 477.184 kg/km | ||
382133435 | 25 | No | 2.5 mm² | 477.184 kg/km | ||
382133439 | 25 | No | 2.5 mm² | 477.184 kg/km | ||
382133525 | 25 | No | 2.5 mm² | 491.218 kg/km | ||
382133529 | 25 | No | 2.5 mm² | 491.218 kg/km | ||
382133535 | 25 | No | 2.5 mm² | 491.218 kg/km | ||
382133539 | 25 | No | 2.5 mm² | 491.218 kg/km | ||
382133625 | 25 | No | 2.5 mm² | 505.253 kg/km | ||
382133629 | 25 | No | 2.5 mm² | 505.253 kg/km | ||
382133635 | 25 | No | 2.5 mm² | 505.253 kg/km | ||
382133639 | 25 | No | 2.5 mm² | 505.253 kg/km | ||
382133725 | 25 | No | 2.5 mm² | 519.288 kg/km | ||
382133729 | 25 | No | 2.5 mm² | 519.288 kg/km | ||
382133735 | 25 | No | 2.5 mm² | 519.288 kg/km | ||
382133739 | 25 | No | 2.5 mm² | 519.288 kg/km | ||
382133825 | 25 | No | 2.5 mm² | 533.323 kg/km | ||
382133829 | 25 | No | 2.5 mm² | 533.323 kg/km | ||
382133835 | 25 | No | 2.5 mm² | 533.323 kg/km | ||
382133839 | 25 | No | 2.5 mm² | 533.323 kg/km | ||
382133925 | 25 | No | 2.5 mm² | 547.358 kg/km | ||
382133929 | 25 | No | 2.5 mm² | 547.358 kg/km | ||
382133935 | 25 | No | 2.5 mm² | 547.358 kg/km | ||
382133939 | 25 | No | 2.5 mm² | 547.358 kg/km | ||
382134025 | No | 561.392 kg/km | ||||
382134029 | 25 | No | 2.5 mm² | 561.392 kg/km | ||
382134035 | 25 | No | 2.5 mm² | 561.392 kg/km | ||
382134039 | 25 | No | 2.5 mm² | 561.392 kg/km | ||
382134125 | 25 | No | 2.5 mm² | 575.427 kg/km | ||
382134129 | 25 | No | 2.5 mm² | 575.427 kg/km | ||
382134135 | 25 | No | 2.5 mm² | 575.427 kg/km | ||
382134139 | 25 | No | 2.5 mm² | 575.427 kg/km | ||
382140605 | 6 | No | 2.5 mm² | 144.000 kg/km | ||
382140609 | 6 | No | 2.5 mm² | 144.000 kg/km | ||
382140615 | 6 | No | 2.5 mm² | 144.000 kg/km | ||
382140619 | 6 | No | 2.5 mm² | 144.000 kg/km | ||
382140705 | 7 | No | 2.5 mm² | 168.000 kg/km | ||
382140709 | 7 | No | 2.5 mm² | 168.000 kg/km | ||
382140715 | 7 | No | 2.5 mm² | 168.000 kg/km | ||
382140719 | 7 | No | 2.5 mm² | 168.000 kg/km | ||
382140805 | 8 | No | 2.5 mm² | 192.000 kg/km | ||
382140809 | 8 | No | 2.5 mm² | 192.000 kg/km | ||
382140815 | 8 | No | 2.5 mm² | 192.000 kg/km | ||
382140819 | 8 | No | 2.5 mm² | 192.000 kg/km | ||
382140905 | 9 | No | 2.5 mm² | 216.000 kg/km | ||
382140909 | 9 | No | 2.5 mm² | 216.000 kg/km | ||
382140915 | 9 | No | 2.5 mm² | 216.000 kg/km | ||
382140919 | 9 | No | 2.5 mm² | 216.000 kg/km | ||
382141005 | 10 | No | 2.5 mm² | 240.000 kg/km | ||
382141009 | 10 | No | 2.5 mm² | 240.000 kg/km | ||
382141015 | 10 | No | 2.5 mm² | 240.000 kg/km | ||
382141019 | 10 | No | 2.5 mm² | 240.000 kg/km | ||
382141105 | 11 | No | 2.5 mm² | 264.000 kg/km | ||
382141109 | 11 | No | 2.5 mm² | 264.000 kg/km | ||
382141115 | 11 | No | 2.5 mm² | 264.000 kg/km | ||
382141119 | 11 | No | 2.5 mm² | 264.000 kg/km | ||
382141205 | 12 | No | 2.5 mm² | 288.000 kg/km | ||
382141209 | 12 | No | 2.5 mm² | 288.000 kg/km | ||
382141215 | 12 | No | 2.5 mm² | 288.000 kg/km | ||
382141219 | 12 | No | 2.5 mm² | 288.000 kg/km | ||
382141305 | 13 | No | 2.5 mm² | 312.000 kg/km | ||
382141309 | 13 | No | 2.5 mm² | 312.000 kg/km | ||
382141315 | 13 | No | 2.5 mm² | 312.000 kg/km | ||
382141319 | 13 | No | 2.5 mm² | 312.000 kg/km | ||
382141405 | 14 | No | 2.5 mm² | 336.000 kg/km | ||
382141409 | 14 | No | 2.5 mm² | 336.000 kg/km | ||
382141415 | 14 | No | 2.5 mm² | 336.000 kg/km | ||
382141419 | 14 | No | 2.5 mm² | 336.000 kg/km | ||
382141505 | 15 | No | 2.5 mm² | 360.000 kg/km | ||
382141509 | 15 | No | 2.5 mm² | 360.000 kg/km | ||
382141515 | 15 | No | 2.5 mm² | 360.000 kg/km | ||
382141519 | 15 | No | 2.5 mm² | 360.000 kg/km | ||
382141605 | 16 | No | 2.5 mm² | 384.000 kg/km | ||
382141609 | 16 | No | 2.5 mm² | 384.000 kg/km | ||
382141615 | 16 | No | 2.5 mm² | 384.000 kg/km | ||
382141619 | 16 | No | 2.5 mm² | 384.000 kg/km | ||
382141705 | 17 | No | 2.5 mm² | 408.000 kg/km | ||
382141709 | 17 | No | 2.5 mm² | 408.000 kg/km | ||
382141715 | 17 | No | 2.5 mm² | 408.000 kg/km | ||
382141719 | 17 | No | 2.5 mm² | 408.000 kg/km | ||
382141805 | 18 | No | 2.5 mm² | 432.000 kg/km | ||
382141809 | 18 | No | 2.5 mm² | 432.000 kg/km | ||
382141815 | 18 | No | 2.5 mm² | 432.000 kg/km | ||
382141819 | 18 | No | 2.5 mm² | 432.000 kg/km | ||
382141905 | 19 | No | 2.5 mm² | 456.000 kg/km | ||
382141909 | 19 | No | 2.5 mm² | 456.000 kg/km | ||
382141915 | 19 | No | 2.5 mm² | 456.000 kg/km | ||
382141919 | 19 | No | 2.5 mm² | 456.000 kg/km | ||
382142005 | 20 | No | 2.5 mm² | 480.000 kg/km | ||
382142009 | 20 | No | 2.5 mm² | 480.000 kg/km | ||
382142015 | 20 | No | 2.5 mm² | 480.000 kg/km | ||
382142019 | 20 | No | 2.5 mm² | 480.000 kg/km | ||
382142105 | 21 | No | 2.5 mm² | 504.000 kg/km | ||
382142109 | 21 | No | 2.5 mm² | 504.000 kg/km | ||
382142115 | 21 | No | 2.5 mm² | 504.000 kg/km | ||
382142119 | 21 | No | 2.5 mm² | 504.000 kg/km | ||
382142205 | 22 | No | 2.5 mm² | 528.000 kg/km | ||
382142209 | 22 | No | 2.5 mm² | 528.000 kg/km | ||
382142215 | 22 | No | 2.5 mm² | 528.000 kg/km | ||
382142219 | 22 | No | 2.5 mm² | 528.000 kg/km | ||
382142305 | 23 | No | 2.5 mm² | 552.000 kg/km | ||
382142309 | 23 | No | 2.5 mm² | 552.000 kg/km | ||
382142315 | 23 | No | 2.5 mm² | 552.000 kg/km | ||
382142319 | 23 | No | 2.5 mm² | 552.000 kg/km | ||
382142405 | 24 | No | 2.5 mm² | 576.000 kg/km | ||
382142409 | 24 | No | 2.5 mm² | 576.000 kg/km | ||
382142415 | 24 | No | 2.5 mm² | 576.000 kg/km | ||
382142419 | 24 | No | 2.5 mm² | 576.000 kg/km | ||
382142505 | 25 | No | 2.5 mm² | 600.000 kg/km | ||
382142509 | 25 | No | 2.5 mm² | 600.000 kg/km | ||
382142515 | 25 | No | 2.5 mm² | 600.000 kg/km | ||
382142519 | 25 | No | 2.5 mm² | 600.000 kg/km | ||
382142625 | 25 | No | 2.5 mm² | 608.175 kg/km | ||
382142629 | 25 | No | 2.5 mm² | 608.175 kg/km | ||
382142635 | 25 | No | 2.5 mm² | 608.175 kg/km | ||
382142639 | 25 | No | 2.5 mm² | 608.175 kg/km | ||
382142725 | 25 | No | 2.5 mm² | 631.567 kg/km | ||
382142729 | 25 | No | 2.5 mm² | 631.567 kg/km | ||
382142735 | 25 | No | 2.5 mm² | 631.567 kg/km | ||
382142739 | 25 | No | 2.5 mm² | 631.567 kg/km | ||
382142825 | 25 | No | 2.5 mm² | 654.958 kg/km | ||
382142829 | 25 | No | 2.5 mm² | 654.958 kg/km | ||
382142835 | 25 | No | 2.5 mm² | 654.958 kg/km | ||
382142839 | 25 | No | 2.5 mm² | 654.958 kg/km | ||
382142925 | 25 | No | 2.5 mm² | 678.349 kg/km | ||
382142929 | 25 | No | 2.5 mm² | 678.349 kg/km | ||
382142935 | 25 | No | 2.5 mm² | 678.349 kg/km | ||
382142939 | 25 | No | 2.5 mm² | 678.349 kg/km | ||
382143025 | 25 | No | 2.5 mm² | 701.741 kg/km | ||
382143029 | 25 | No | 2.5 mm² | 701.741 kg/km | ||
382143035 | 25 | No | 2.5 mm² | 701.741 kg/km | ||
382143039 | 25 | No | 2.5 mm² | 701.741 kg/km | ||
382143125 | 25 | No | 2.5 mm² | 725.132 kg/km | ||
382143129 | 25 | No | 2.5 mm² | 725.132 kg/km | ||
382143135 | 25 | No | 2.5 mm² | 725.132 kg/km | ||
382143139 | 25 | No | 2.5 mm² | 725.132 kg/km | ||
382143225 | 25 | No | 2.5 mm² | 748.523 kg/km | ||
382143229 | 25 | No | 2.5 mm² | 748.523 kg/km | ||
382143235 | 25 | No | 2.5 mm² | 748.523 kg/km | ||
382143239 | 25 | No | 2.5 mm² | 748.523 kg/km | ||
382143325 | 25 | No | 2.5 mm² | 771.915 kg/km | ||
382143329 | 25 | No | 2.5 mm² | 771.915 kg/km | ||
382143335 | 25 | No | 2.5 mm² | 771.915 kg/km | ||
382143339 | 25 | No | 2.5 mm² | 771.915 kg/km | ||
382143425 | 25 | No | 2.5 mm² | 795.306 kg/km | ||
382143429 | 25 | No | 2.5 mm² | 795.306 kg/km | ||
382143435 | 25 | No | 2.5 mm² | 795.306 kg/km | ||
382143439 | 25 | No | 2.5 mm² | 795.306 kg/km | ||
382143525 | 25 | No | 2.5 mm² | 818.697 kg/km | ||
382143529 | 25 | No | 2.5 mm² | 818.697 kg/km | ||
382143535 | 25 | No | 2.5 mm² | 818.697 kg/km | ||
382143539 | 25 | No | 2.5 mm² | 818.697 kg/km | ||
382143625 | 25 | No | 2.5 mm² | 842.089 kg/km | ||
382143629 | 25 | No | 2.5 mm² | 842.089 kg/km | ||
382143635 | 25 | No | 2.5 mm² | 842.089 kg/km | ||
382143639 | 25 | No | 2.5 mm² | 842.089 kg/km | ||
382143725 | 25 | No | 2.5 mm² | 865.480 kg/km | ||
382143729 | 25 | No | 2.5 mm² | 865.480 kg/km | ||
382143735 | 25 | No | 2.5 mm² | 865.480 kg/km | ||
382143739 | 25 | No | 2.5 mm² | 865.480 kg/km | ||
382143825 | 25 | No | 2.5 mm² | 888.871 kg/km | ||
382143829 | 25 | No | 2.5 mm² | 888.871 kg/km | ||
382143835 | 25 | No | 2.5 mm² | 888.871 kg/km | ||
382143839 | 25 | No | 2.5 mm² | 888.871 kg/km | ||
382143925 | 25 | No | 2.5 mm² | 912.263 kg/km | ||
382143929 | 25 | No | 2.5 mm² | 912.263 kg/km | ||
382143935 | 25 | No | 2.5 mm² | 912.263 kg/km | ||
382143939 | 25 | No | 2.5 mm² | 912.263 kg/km | ||
382144025 | 25 | No | 2.5 mm² | 935.654 kg/km | ||
382144029 | 25 | No | 2.5 mm² | 935.654 kg/km | ||
382144035 | 25 | No | 2.5 mm² | 935.654 kg/km | ||
382144039 | 25 | No | 2.5 mm² | 935.654 kg/km | ||
382144125 | 25 | No | 2.5 mm² | 959.045 kg/km | ||
382144129 | 25 | No | 2.5 mm² | 959.045 kg/km | ||
382144135 | 25 | No | 2.5 mm² | 959.045 kg/km | ||
382144139 | 25 | No | 2.5 mm² | 959.045 kg/km | ||
387150225 | 25 | No | 2.5 mm² | 74.507 kg/km | ||
387150229 | 25 | No | 2.5 mm² | 74.507 kg/km | ||
387150325 | 25 | No | 2.5 mm² | 111.761 kg/km | ||
387150329 | 25 | No | 2.5 mm² | 111.761 kg/km | ||
387150335 | 25 | No | 2.5 mm² | 111.761 kg/km | ||
387150339 | 25 | No | 2.5 mm² | 111.761 kg/km | ||
387150425 | 25 | No | 2.5 mm² | 149.014 kg/km | ||
387150429 | 25 | No | 2.5 mm² | 149.014 kg/km | ||
387150435 | 25 | No | 2.5 mm² | 149.014 kg/km | ||
387150439 | 25 | No | 2.5 mm² | 149.014 kg/km | ||
387150525 | 25 | No | 2.5 mm² | 186.268 kg/km | ||
387150529 | 25 | No | 2.5 mm² | 186.268 kg/km | ||
387150535 | 25 | No | 2.5 mm² | 186.268 kg/km | ||
387150539 | 25 | No | 2.5 mm² | 186.268 kg/km | ||
387160225 | 25 | No | 2.5 mm² | 111.761 kg/km | ||
387160229 | 25 | No | 2.5 mm² | 111.761 kg/km | ||
387160325 | 25 | No | 2.5 mm² | 167.641 kg/km | ||
387160329 | 25 | No | 2.5 mm² | 167.641 kg/km | ||
387160335 | 25 | No | 2.5 mm² | 167.641 kg/km | ||
387160339 | 25 | No | 2.5 mm² | 167.641 kg/km | ||
387160425 | 25 | No | 2.5 mm² | 223.521 kg/km | ||
387160429 | 25 | No | 2.5 mm² | 223.521 kg/km | ||
387160435 | 25 | No | 2.5 mm² | 223.521 kg/km | ||
387160439 | 25 | No | 2.5 mm² | 223.521 kg/km | ||
387160525 | 25 | No | 2.5 mm² | 279.401 kg/km | ||
387160529 | 25 | No | 2.5 mm² | 279.401 kg/km | ||
387160535 | 25 | No | 2.5 mm² | 279.401 kg/km | ||
387160539 | 25 | No | 2.5 mm² | 279.401 kg/km | ||
387161225 | 25 | No | 2.5 mm² | 195.247 kg/km | ||
387161229 | 25 | No | 2.5 mm² | 195.247 kg/km | ||
387161325 | 25 | No | 2.5 mm² | 292.870 kg/km | ||
387161329 | 25 | No | 2.5 mm² | 292.870 kg/km | ||
387161335 | 25 | No | 2.5 mm² | 292.870 kg/km | ||
387161339 | 25 | No | 2.5 mm² | 292.870 kg/km | ||
387161425 | 25 | No | 2.5 mm² | 390.494 kg/km | ||
387161429 | 25 | No | 2.5 mm² | 390.494 kg/km | ||
387161435 | 25 | No | 2.5 mm² | 390.494 kg/km | ||
387161439 | 25 | No | 2.5 mm² | 390.494 kg/km | ||
387161525 | 25 | No | 2.5 mm² | 488.117 kg/km | ||
387161529 | 25 | No | 2.5 mm² | 488.117 kg/km | ||
387161535 | 25 | No | 2.5 mm² | 488.117 kg/km | ||
387161539 | 25 | No | 2.5 mm² | 488.117 kg/km | ||
387162225 | 25 | No | 2.5 mm² | 307.514 kg/km | ||
387162229 | 25 | No | 2.5 mm² | 307.514 kg/km | ||
387162325 | 25 | No | 2.5 mm² | 461.271 kg/km | ||
387162329 | 25 | No | 2.5 mm² | 461.271 kg/km | ||
387162335 | 25 | No | 2.5 mm² | 461.271 kg/km | ||
387162339 | 25 | No | 2.5 mm² | 461.271 kg/km | ||
387162425 | 25 | No | 2.5 mm² | 615.028 kg/km | ||
387162429 | 25 | No | 2.5 mm² | 615.028 kg/km | ||
387162435 | 25 | No | 2.5 mm² | 615.028 kg/km | ||
387162439 | 25 | No | 2.5 mm² | 615.028 kg/km | ||
387162525 | 25 | No | 2.5 mm² | 768.785 kg/km | ||
387162529 | 25 | No | 2.5 mm² | 768.785 kg/km | ||
387162535 | 25 | No | 2.5 mm² | 768.785 kg/km | ||
387162539 | 25 | No | 2.5 mm² | 768.785 kg/km | ||
387163225 | 25 | No | 2.5 mm² | 478.355 kg/km | ||
387163229 | 25 | No | 2.5 mm² | 478.355 kg/km | ||
387163325 | 25 | No | 2.5 mm² | 717.532 kg/km | ||
387163329 | 25 | No | 2.5 mm² | 717.532 kg/km | ||
387163335 | 25 | No | 2.5 mm² | 717.532 kg/km | ||
387163339 | 25 | No | 2.5 mm² | 717.532 kg/km | ||
387163425 | 25 | No | 2.5 mm² | 956.710 kg/km | ||
387163429 | 25 | No | 2.5 mm² | 956.710 kg/km | ||
387163435 | 25 | No | 2.5 mm² | 956.710 kg/km | ||
387163439 | 25 | No | 2.5 mm² | 956.710 kg/km | ||
387163525 | 25 | No | 2.5 mm² | 1195.887 kg/km | ||
387163529 | 25 | No | 2.5 mm² | 1195.887 kg/km | ||
387163535 | 25 | No | 2.5 mm² | 1195.887 kg/km | ||
387163539 | 25 | No | 2.5 mm² | 1195.887 kg/km | ||
387164225 | 25 | No | 2.5 mm² | 673.602 kg/km | ||
387164229 | 25 | No | 2.5 mm² | 673.602 kg/km | ||
387164325 | 25 | No | 2.5 mm² | 1010.403 kg/km | ||
387164329 | 25 | No | 2.5 mm² | 1010.403 kg/km | ||
387164335 | 25 | No | 2.5 mm² | 1010.403 kg/km | ||
387164339 | 25 | No | 2.5 mm² | 1010.403 kg/km | ||
387164425 | 25 | No | 2.5 mm² | 1347.204 kg/km | ||
387164429 | 25 | No | 2.5 mm² | 1347.204 kg/km | ||
387164435 | 25 | No | 2.5 mm² | 1347.204 kg/km | ||
387164439 | 25 | No | 2.5 mm² | 1347.204 kg/km | ||
387164525 | 25 | No | 2.5 mm² | 1684.004 kg/km | ||
387164529 | 25 | No | 2.5 mm² | 1684.004 kg/km | ||
387164535 | 25 | No | 2.5 mm² | 1684.004 kg/km | ||
387164539 | 25 | No | 2.5 mm² | 1684.004 kg/km | ||
387165225 | 25 | No | 2.5 mm² | 966.472 kg/km | ||
387165229 | 25 | No | 2.5 mm² | 966.472 kg/km | ||
387165325 | 25 | No | 2.5 mm² | 1449.708 kg/km | ||
387165329 | 25 | No | 2.5 mm² | 1449.708 kg/km | ||
387165335 | 25 | No | 2.5 mm² | 1449.708 kg/km | ||
387165339 | 25 | No | 2.5 mm² | 1449.708 kg/km | ||
387165425 | 25 | No | 2.5 mm² | 1932.944 kg/km | ||
387165429 | 25 | No | 2.5 mm² | 1932.944 kg/km | ||
387165435 | 25 | No | 2.5 mm² | 1932.944 kg/km | ||
387165439 | 25 | No | 2.5 mm² | 1932.944 kg/km |