ÖLFLEX® CONTROL 110 FR-LSH 6X1 1.1KV BK
Power and control cable; 6X1; 10.5 mm; 1,1 kV; PVC; Core identification: Numbers; Flexible

₹145.84
BACK ORDER
Article No.
382120609
(₹145.84/M)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
300 ₹116.67 ₹35,001.00
600₹102.09₹61,254.00
900₹87.50₹78,750.00
Minimum order quantity 300 meters. You can order multiples of 300 meters
X


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
flame-retardant
flame-retardant
UKCA marked
UKCA marked
CE marked
CE marked

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Copper index

58.000 kg/km

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

4 kV

Product Design

Cable dimension

6X1

Conductor cross-section (mm2)

1 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

6

Shielded

No

Nominal outer diameter

10.5 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Base material outer sheath

Polyvinylchloride

Base material outer sheath, shortname

PVC

Cable insulation colour

black

Colour outer sheath RAL code

RAL 9005

Core identification

Numbers

Product Characteristics

Application area

Flexible
Fixed Installation

For continuous flexing

No

For torsional load

No

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, fixed installation

63.0 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

157.5 mm

Temperature, occasionally moved

-15 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

Product standard IS

IS 694

VDE certified

No

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from OLFLEX® CONTROL 110 FR-LSH 1.1KV

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Nominal outer diameter Copper index Weight
382100605 6 No 0.5 mm² 9.5 mm 28.800 kg/km
382100609 6 No 0.5 mm² 9.5 mm 28.800 kg/km
382100615 6 No 0.5 mm² 9.5 mm 28.800 kg/km
382100619 6 No 0.5 mm² 9.5 mm 28.800 kg/km
382100705 7 No 0.5 mm² 9.5 mm 33.600 kg/km
382100709 7 No 0.5 mm² 9.5 mm 33.600 kg/km
382100715 7 No 0.5 mm² 9.5 mm 33.600 kg/km
382100719 7 No 0.5 mm² 9.5 mm 33.600 kg/km
382100805 8 No 0.5 mm² 11.1 mm 38.400 kg/km
382100809 8 No 0.5 mm² 11.1 mm 38.400 kg/km
382100815 8 No 0.5 mm² 11.1 mm 38.400 kg/km
382100819 8 No 0.5 mm² 11.1 mm 38.400 kg/km
382100905 9 No 0.5 mm² 11.8 mm 43.200 kg/km
382100909 9 No 0.5 mm² 11.8 mm 43.200 kg/km
382100915 9 No 0.5 mm² 11.8 mm 43.200 kg/km
382100919 9 No 0.5 mm² 11.8 mm 43.200 kg/km
382101005 10 No 0.5 mm² 12.0 mm 48.000 kg/km
382101009 10 No 0.5 mm² 12.0 mm 48.000 kg/km
382101015 10 No 0.5 mm² 12.0 mm 48.000 kg/km
382101019 10 No 0.5 mm² 12.0 mm 48.000 kg/km
382101105 11 No 0.5 mm² 12.0 mm 52.800 kg/km
382101109 11 No 0.5 mm² 12.0 mm 52.800 kg/km
382101115 11 No 0.5 mm² 12.0 mm 52.800 kg/km
382101119 11 No 0.5 mm² 12.0 mm 52.800 kg/km
382101205 12 No 0.5 mm² 12.4 mm 58.000 kg/km
382101209 12 No 0.5 mm² 12.4 mm 58.000 kg/km
382101215 12 No 0.5 mm² 12.4 mm 58.000 kg/km
382101219 12 No 0.5 mm² 12.4 mm 58.000 kg/km
382101305 13 No 0.5 mm² 13.1 mm 62.400 kg/km
382101309 13 No 0.5 mm² 13.1 mm 62.400 kg/km
382101315 13 No 0.5 mm² 13.1 mm 62.400 kg/km
382101319 13 No 0.5 mm² 13.1 mm 62.400 kg/km
382101405 14 No 0.5 mm² 13.1 mm 67.000 kg/km
382101409 14 No 0.5 mm² 13.1 mm 67.000 kg/km
382101415 14 No 0.5 mm² 13.1 mm 67.000 kg/km
382101419 14 No 0.5 mm² 13.1 mm 67.000 kg/km
382101505 15 No 0.5 mm² 13.5 mm 72.000 kg/km
382101509 15 No 0.5 mm² 13.5 mm 72.000 kg/km
382101515 15 No 0.5 mm² 13.5 mm 72.000 kg/km
382101519 15 No 0.5 mm² 13.5 mm 72.000 kg/km
382101605 16 No 0.5 mm² 13.8 mm 76.800 kg/km
382101609 16 No 0.5 mm² 13.8 mm 76.800 kg/km
382101615 16 No 0.5 mm² 13.8 mm 76.800 kg/km
382101619 16 No 0.5 mm² 13.8 mm 76.800 kg/km
382101705 17 No 0.5 mm² 14.6 mm 81.600 kg/km
382101709 17 No 0.5 mm² 14.6 mm 81.600 kg/km
382101715 17 No 0.5 mm² 14.6 mm 81.600 kg/km
382101719 17 No 0.5 mm² 14.6 mm 81.600 kg/km
382101805 18 No 0.5 mm² 14.6 mm 86.400 kg/km
382101809 18 No 0.5 mm² 14.6 mm 86.400 kg/km
382101815 18 No 0.5 mm² 14.6 mm 86.400 kg/km
382101819 18 No 0.5 mm² 14.6 mm 86.400 kg/km
382101905 19 No 0.5 mm² 14.6 mm 91.200 kg/km
382101909 19 No 0.5 mm² 14.6 mm 91.200 kg/km
382101915 19 No 0.5 mm² 14.6 mm 91.200 kg/km
382101919 19 No 0.5 mm² 14.6 mm 91.200 kg/km
382102005 20 No 0.5 mm² 15.4 mm 96.000 kg/km
382102009 20 No 0.5 mm² 15.4 mm 96.000 kg/km
382102015 20 No 0.5 mm² 15.4 mm 96.000 kg/km
382102019 20 No 0.5 mm² 15.4 mm 96.000 kg/km
382102105 21 No 0.5 mm² 15.4 mm 101.000 kg/km
382102109 21 No 0.5 mm² 15.4 mm 101.000 kg/km
382102115 21 No 0.5 mm² 15.4 mm 101.000 kg/km
382102119 21 No 0.5 mm² 15.4 mm 101.000 kg/km
382102205 21 No 0.5 mm² 16.3 mm 105.600 kg/km
382102209 21 No 0.5 mm² 16.3 mm 105.600 kg/km
382102215 21 No 0.5 mm² 16.3 mm 105.600 kg/km
382102219 21 No 0.5 mm² 16.3 mm 105.600 kg/km
382102305 23 No 0.5 mm² 16.3 mm 110.400 kg/km
382102309 23 No 0.5 mm² 16.3 mm 110.400 kg/km
382102315 23 No 0.5 mm² 16.3 mm 110.400 kg/km
382102319 23 No 0.5 mm² 16.3 mm 110.400 kg/km
382102405 24 No 0.5 mm² 17.1 mm 115.200 kg/km
382102409 24 No 0.5 mm² 17.1 mm 115.200 kg/km
382102415 24 No 0.5 mm² 17.1 mm 115.200 kg/km
382102419 24 No 0.5 mm² 17.1 mm 115.200 kg/km
382102505 24 No 0.5 mm² 17.1 mm 120.000 kg/km
382102509 24 No 0.5 mm² 17.1 mm 120.000 kg/km
382102515 24 No 0.5 mm² 17.1 mm 120.000 kg/km
382102519 24 No 0.5 mm² 17.1 mm 120.000 kg/km
382102625 No 126.123 kg/km
382102629 No 126.123 kg/km
382102635 No 126.123 kg/km
382102639 No 126.123 kg/km
382102725 No 130.973 kg/km
382102729 No 130.973 kg/km
382102735 No 130.973 kg/km
382102739 25 No 2.5 mm² 27.9 mm 130.973 kg/km
382102825 No 135.824 kg/km
382102829 No 135.824 kg/km
382102835 No 135.824 kg/km
382102839 No 135.824 kg/km
382102925 No 140.675 kg/km
382102929 No 140.675 kg/km
382102935 No 140.675 kg/km
382102939 No 140.675 kg/km
382103025 25 No 2.5 mm² 27.9 mm 145.526 kg/km
382103029 25 No 2.5 mm² 27.9 mm 145.526 kg/km
382103035 No 145.526 kg/km
382103039 No 145.526 kg/km
382103125 No 150.377 kg/km
382103129 No 150.377 kg/km
382103135 No 150.377 kg/km
382103139 No 150.377 kg/km
382103225 25 No 2.5 mm² 27.9 mm 155.228 kg/km
382103229 No 155.228 kg/km
382103235 No 155.228 kg/km
382103239 No 155.228 kg/km
382103325 25 No 2.5 mm² 27.9 mm 160.079 kg/km
382103329 No 160.079 kg/km
382103335 No 160.079 kg/km
382103339 No 160.079 kg/km
382103425 No 164.930 kg/km
382103429 No 164.930 kg/km
382103435 No 164.930 kg/km
382103439 No 164.930 kg/km
382103525 No 169.780 kg/km
382103529 No 169.780 kg/km
382103535 No 169.780 kg/km
382103539 No 169.780 kg/km
382103625 No 174.631 kg/km
382103629 No 174.631 kg/km
382103635 No 174.631 kg/km
382103639 No 174.631 kg/km
382103725 No 179.482 kg/km
382103729 No 179.482 kg/km
382103735 No 179.482 kg/km
382103739 No 179.482 kg/km
382103825 No 184.333 kg/km
382103829 No 184.333 kg/km
382103835 No 184.333 kg/km
382103839 No 184.333 kg/km
382103925 25 No 2.5 mm² 27.9 mm 189.184 kg/km
382103929 No 189.184 kg/km
382103935 No 189.184 kg/km
382103939 No 189.184 kg/km
382104025 No 194.035 kg/km
382104029 No 194.035 kg/km
382104035 No 194.035 kg/km
382104039 No 194.035 kg/km
382104125 No 198.886 kg/km
382104129 No 198.886 kg/km
382104135 No 198.886 kg/km
382104139 No 198.886 kg/km
382110605 6 No 0.75 mm² 10 mm 43.320 kg/km
382110609 6 No 0.75 mm² 10 mm 43.320 kg/km
382110615 6 No 0.75 mm² 10 mm 43.320 kg/km
382110619 6 No 0.75 mm² 10 mm 43.320 kg/km
382110705 7 No 0.75 mm² 10 mm 50.000 kg/km
382110709 7 No 0.75 mm² 10 mm 50.000 kg/km
382110715 7 No 0.75 mm² 10 mm 50.000 kg/km
382110719 7 No 0.75 mm² 10 mm 50.000 kg/km
382110805 8 No 0.75 mm² 11.8 mm 57.760 kg/km
382110809 8 No 0.75 mm² 11.8 mm 57.760 kg/km
382110815 8 No 0.75 mm² 11.8 mm 57.760 kg/km
382110819 8 No 0.75 mm² 11.8 mm 57.760 kg/km
382110905 9 No 0.75 mm² 12.4 mm 65.000 kg/km
382110909 9 No 0.75 mm² 12.4 mm 65.000 kg/km
382110915 9 No 0.75 mm² 12.4 mm 65.000 kg/km
382110919 9 No 0.75 mm² 12.4 mm 65.000 kg/km
382111005 10 No 0.75 mm² 12.7 mm 72.000 kg/km
382111009 10 No 0.75 mm² 12.7 mm 72.000 kg/km
382111015 10 No 0.75 mm² 12.7 mm 72.000 kg/km
382111019 10 No 0.75 mm² 12.7 mm 72.000 kg/km
382111105 11 No 0.75 mm² 12.7 mm 79.420 kg/km
382111109 11 No 0.75 mm² 12.7 mm 79.420 kg/km
382111115 11 No 0.75 mm² 12.7 mm 79.420 kg/km
382111119 11 No 0.75 mm² 12.7 mm 79.420 kg/km
382111205 12 No 0.75 mm² 13.1 mm 86.000 kg/km
382111209 12 No 0.75 mm² 13.1 mm 86.000 kg/km
382111215 12 No 0.75 mm² 13.1 mm 86.000 kg/km
382111219 12 No 0.75 mm² 13.1 mm 86.000 kg/km
382111305 13 No 0.75 mm² 13.8 mm 93.860 kg/km
382111309 13 No 0.75 mm² 13.8 mm 93.860 kg/km
382111315 13 No 0.75 mm² 13.8 mm 93.860 kg/km
382111319 13 No 0.75 mm² 13.8 mm 93.860 kg/km
382111405 14 No 0.75 mm² 13.8 mm 101.080 kg/km
382111409 14 No 0.75 mm² 13.8 mm 101.080 kg/km
382111415 14 No 0.75 mm² 13.8 mm 101.080 kg/km
382111419 14 No 0.75 mm² 13.8 mm 101.080 kg/km
382111505 15 No 0.75 mm² 14.3 mm 108.000 kg/km
382111509 15 No 0.75 mm² 14.3 mm 108.000 kg/km
382111515 15 No 0.75 mm² 14.3 mm 108.000 kg/km
382111519 15 No 0.75 mm² 14.3 mm 108.000 kg/km
382111605 16 No 0.75 mm² 14.6 mm 115.200 kg/km
382111609 16 No 0.75 mm² 14.6 mm 115.200 kg/km
382111615 16 No 0.75 mm² 14.6 mm 115.200 kg/km
382111619 16 No 0.75 mm² 14.6 mm 115.200 kg/km
382111705 17 No 0.75 mm² 15.4 mm 122.740 kg/km
382111709 17 No 0.75 mm² 15.4 mm 122.740 kg/km
382111715 17 No 0.75 mm² 15.4 mm 122.740 kg/km
382111719 17 No 0.75 mm² 15.4 mm 122.740 kg/km
382111805 18 No 0.75 mm² 15.4 mm 130.000 kg/km
382111809 18 No 0.75 mm² 15.4 mm 130.000 kg/km
382111815 18 No 0.75 mm² 15.4 mm 130.000 kg/km
382111819 18 No 0.75 mm² 15.4 mm 130.000 kg/km
382111905 19 No 0.75 mm² 15.4 mm 137.180 kg/km
382111909 19 No 0.75 mm² 15.4 mm 137.180 kg/km
382111915 19 No 0.75 mm² 15.4 mm 137.180 kg/km
382111919 19 No 0.75 mm² 15.4 mm 137.180 kg/km
382112005 20 No 0.75 mm² 16.3 mm 144.400 kg/km
382112009 20 No 0.75 mm² 16.3 mm 144.400 kg/km
382112015 20 No 0.75 mm² 16.3 mm 144.400 kg/km
382112019 20 No 0.75 mm² 16.3 mm 144.400 kg/km
382112105 21 No 0.75 mm² 16.3 mm 151.000 kg/km
382112109 21 No 0.75 mm² 16.3 mm 151.000 kg/km
382112115 21 No 0.75 mm² 16.3 mm 151.000 kg/km
382112119 21 No 0.75 mm² 16.3 mm 151.000 kg/km
382112205 22 No 0.75 mm² 17.3 mm 158.840 kg/km
382112209 22 No 0.75 mm² 17.3 mm 158.840 kg/km
382112215 22 No 0.75 mm² 17.3 mm 158.840 kg/km
382112219 22 No 0.75 mm² 17.3 mm 158.840 kg/km
382112305 23 No 0.75 mm² 17.3 mm 166.060 kg/km
382112309 23 No 0.75 mm² 17.3 mm 166.060 kg/km
382112315 23 No 0.75 mm² 17.3 mm 166.060 kg/km
382112319 23 No 0.75 mm² 17.3 mm 166.060 kg/km
382112405 24 No 0.75 mm² 18.2 mm 173.280 kg/km
382112409 24 No 0.75 mm² 18.2 mm 173.280 kg/km
382112415 24 No 0.75 mm² 18.2 mm 173.280 kg/km
382112419 24 No 0.75 mm² 18.2 mm 173.280 kg/km
382112505 25 No 0.75 mm² 19.0 mm 180.000 kg/km
382112509 25 No 0.75 mm² 19.0 mm 180.000 kg/km
382112515 25 No 0.75 mm² 19.0 mm 180.000 kg/km
382112519 25 No 0.75 mm² 19.0 mm 180.000 kg/km
382112625 No 189.184 kg/km
382112629 No 189.184 kg/km
382112635 No 189.184 kg/km
382112639 No 189.184 kg/km
382112725 No 196.460 kg/km
382112729 No 196.460 kg/km
382112735 No 196.460 kg/km
382112739 No 196.460 kg/km
382112825 No 203.737 kg/km
382112829 No 203.737 kg/km
382112835 No 203.737 kg/km
382112839 No 203.737 kg/km
382112925 No 211.013 kg/km
382112929 No 211.013 kg/km
382112935 No 211.013 kg/km
382112939 No 211.013 kg/km
382113025 No 218.289 kg/km
382113029 No 218.289 kg/km
382113035 No 218.289 kg/km
382113039 No 218.289 kg/km
382113125 No 225.565 kg/km
382113129 No 225.565 kg/km
382113135 No 225.565 kg/km
382113139 No 225.565 kg/km
382113225 No 232.842 kg/km
382113229 No 232.842 kg/km
382113235 No 232.842 kg/km
382113239 No 232.842 kg/km
382113325 No 240.118 kg/km
382113329 No 240.118 kg/km
382113335 No 240.118 kg/km
382113339 No 240.118 kg/km
382113425 No 247.394 kg/km
382113429 No 247.394 kg/km
382113435 No 247.394 kg/km
382113439 No 247.394 kg/km
382113525 25 No 2.5 mm² 27.9 mm 254.671 kg/km
382113529 No 254.671 kg/km
382113535 No 254.671 kg/km
382113539 No 254.671 kg/km
382113625 No 261.947 kg/km
382113629 No 261.947 kg/km
382113635 No 261.947 kg/km
382113639 No 261.947 kg/km
382113725 No 269.223 kg/km
382113729 No 269.223 kg/km
382113735 No 269.223 kg/km
382113739 No 269.223 kg/km
382113825 No 276.500 kg/km
382113829 No 276.500 kg/km
382113835 No 276.500 kg/km
382113839 No 276.500 kg/km
382113925 No 283.776 kg/km
382113929 No 283.776 kg/km
382113935 No 283.776 kg/km
382113939 No 283.776 kg/km
382114025 No 291.052 kg/km
382114029 No 291.052 kg/km
382114035 No 291.052 kg/km
382114039 No 291.052 kg/km
382114125 No 298.329 kg/km
382114129 25 No 2.5 mm² 27.9 mm 298.329 kg/km
382114135 No 298.329 kg/km
382114139 No 298.329 kg/km
382120605 6 No 1 mm² 10.5 mm 58.000 kg/km
382120609 6 No 1 mm² 10.5 mm 58.000 kg/km
382120615 6 No 1 mm² 10.5 mm 58.000 kg/km
382120619 6 No 1 mm² 10.5 mm 58.000 kg/km
382120705 7 No 1 mm² 10.5 mm 67.000 kg/km
382120709 7 No 1 mm² 10.5 mm 67.000 kg/km
382120715 7 No 1 mm² 10.5 mm 67.000 kg/km
382120719 7 No 1 mm² 10.5 mm 67.000 kg/km
382120805 8 No 1 mm² 12.4 mm 77.000 kg/km
382120809 8 No 1 mm² 12.4 mm 77.000 kg/km
382120815 8 No 1 mm² 12.4 mm 77.000 kg/km
382120819 8 No 1 mm² 12.4 mm 77.000 kg/km
382120905 9 No 1 mm² 13.1 mm 86.000 kg/km
382120909 9 No 1 mm² 13.1 mm 86.000 kg/km
382120915 9 No 1 mm² 13.1 mm 86.000 kg/km
382120919 9 No 1 mm² 13.1 mm 86.000 kg/km
382121005 10 No 1 mm² 13.4 mm 96.000 kg/km
382121009 10 No 1 mm² 13.4 mm 96.000 kg/km
382121015 10 No 1 mm² 13.4 mm 96.000 kg/km
382121019 10 No 1 mm² 13.4 mm 96.000 kg/km
382121105 11 No 1 mm² 13.4 mm 106.370 kg/km
382121109 11 No 1 mm² 13.4 mm 106.370 kg/km
382121115 11 No 1 mm² 13.4 mm 106.370 kg/km
382121119 11 No 1 mm² 13.4 mm 106.370 kg/km
382121205 12 No 1 mm² 13.9 mm 115.000 kg/km
382121209 12 No 1 mm² 13.9 mm 115.000 kg/km
382121215 12 No 1 mm² 13.9 mm 115.000 kg/km
382121219 12 No 1 mm² 13.9 mm 115.000 kg/km
382121305 13 No 1 mm² 14.6 mm 125.710 kg/km
382121309 13 No 1 mm² 14.6 mm 125.710 kg/km
382121315 13 No 1 mm² 14.6 mm 125.710 kg/km
382121319 13 No 1 mm² 14.6 mm 125.710 kg/km
382121405 14 No 1 mm² 14.6 mm 135.380 kg/km
382121409 14 No 1 mm² 14.6 mm 135.380 kg/km
382121415 14 No 1 mm² 14.6 mm 135.380 kg/km
382121419 14 No 1 mm² 14.6 mm 135.380 kg/km
382121505 15 No 1 mm² 15.1 mm 145.050 kg/km
382121509 15 No 1 mm² 15.1 mm 145.050 kg/km
382121515 15 No 1 mm² 15.1 mm 145.050 kg/km
382121519 15 No 1 mm² 15.1 mm 145.050 kg/km
382121605 16 No 1 mm² 15.4 mm 154.720 kg/km
382121609 16 No 1 mm² 15.4 mm 154.720 kg/km
382121615 16 No 1 mm² 15.4 mm 154.720 kg/km
382121619 16 No 1 mm² 15.4 mm 154.720 kg/km
382121705 17 No 1 mm² 16.3 mm 164.390 kg/km
382121709 17 No 1 mm² 16.3 mm 164.390 kg/km
382121715 17 No 1 mm² 16.3 mm 164.390 kg/km
382121719 17 No 1 mm² 16.3 mm 164.390 kg/km
382121805 18 No 1 mm² 16.3 mm 174.060 kg/km
382121809 18 No 1 mm² 16.3 mm 174.060 kg/km
382121815 18 No 1 mm² 16.3 mm 174.060 kg/km
382121819 18 No 1 mm² 16.3 mm 174.060 kg/km
382121905 19 No 1 mm² 16.3 mm 183.730 kg/km
382121909 19 No 1 mm² 16.3 mm 183.730 kg/km
382121915 19 No 1 mm² 16.3 mm 183.730 kg/km
382121919 19 No 1 mm² 16.3 mm 183.730 kg/km
382122005 20 No 1 mm² 17.3 mm 193.400 kg/km
382122009 20 No 1 mm² 17.3 mm 193.400 kg/km
382122015 20 No 1 mm² 17.3 mm 193.400 kg/km
382122019 20 No 1 mm² 17.3 mm 193.400 kg/km
382122105 21 No 1 mm² 17.3 mm 203.070 kg/km
382122109 21 No 1 mm² 17.3 mm 203.070 kg/km
382122115 21 No 1 mm² 17.3 mm 203.070 kg/km
382122119 21 No 1 mm² 17.3 mm 203.070 kg/km
382122205 22 No 1 mm² 18.2 mm 212.740 kg/km
382122209 22 No 1 mm² 18.2 mm 212.740 kg/km
382122215 22 No 1 mm² 18.2 mm 212.740 kg/km
382122219 22 No 1 mm² 18.2 mm 212.740 kg/km
382122305 23 No 1 mm² 18.2 mm 222.410 kg/km
382122309 23 No 1 mm² 18.2 mm 222.410 kg/km
382122315 23 No 1 mm² 18.2 mm 222.410 kg/km
382122319 23 No 1 mm² 18.2 mm 222.410 kg/km
382122405 24 No 1 mm² 19.2 mm 232.080 kg/km
382122409 24 No 1 mm² 19.2 mm 232.080 kg/km
382122415 24 No 1 mm² 19.2 mm 232.080 kg/km
382122419 24 No 1 mm² 19.2 mm 232.080 kg/km
382122505 25 No 1 mm² 19.2 mm 241.750 kg/km
382122509 25 No 1 mm² 19.2 mm 241.750 kg/km
382122515 25 No 1 mm² 19.2 mm 241.750 kg/km
382122519 25 No 1 mm² 19.2 mm 241.750 kg/km
382122625 No 252.245 kg/km
382122629 No 252.245 kg/km
382122635 No 252.245 kg/km
382122639 No 252.245 kg/km
382122725 No 261.947 kg/km
382122729 No 261.947 kg/km
382122735 No 261.947 kg/km
382122739 No 261.947 kg/km
382122825 No 271.649 kg/km
382122829 No 271.649 kg/km
382122835 No 271.649 kg/km
382122839 No 271.649 kg/km
382122925 No 281.350 kg/km
382122929 No 281.350 kg/km
382122935 No 281.350 kg/km
382122939 No 281.350 kg/km
382123025 No 291.052 kg/km
382123029 No 291.052 kg/km
382123035 No 291.052 kg/km
382123039 No 291.052 kg/km
382123125 No 300.754 kg/km
382123129 No 300.754 kg/km
382123135 25 No 2.5 mm² 27.9 mm 300.754 kg/km
382123139 No 300.754 kg/km
382123225 No 310.456 kg/km
382123229 No 310.456 kg/km
382123235 No 310.456 kg/km
382123239 No 310.456 kg/km
382123325 No 320.157 kg/km
382123329 No 320.157 kg/km
382123335 No 320.157 kg/km
382123339 No 320.157 kg/km
382123425 No 329.859 kg/km
382123429 No 329.859 kg/km
382123435 No 329.859 kg/km
382123439 No 329.859 kg/km
382123525 No 339.561 kg/km
382123529 No 339.561 kg/km
382123535 No 339.561 kg/km
382123539 No 339.561 kg/km
382123625 No 349.263 kg/km
382123629 No 349.263 kg/km
382123635 No 349.263 kg/km
382123639 No 349.263 kg/km
382123725 No 358.964 kg/km
382123729 No 358.964 kg/km
382123735 No 358.964 kg/km
382123739 No 358.964 kg/km
382123825 No 368.666 kg/km
382123829 No 368.666 kg/km
382123835 No 368.666 kg/km
382123839 No 368.666 kg/km
382123925 No 378.368 kg/km
382123929 No 378.368 kg/km
382123935 No 378.368 kg/km
382123939 No 378.368 kg/km
382124025 No 388.070 kg/km
382124029 No 388.070 kg/km
382124035 No 388.070 kg/km
382124039 No 388.070 kg/km
382124125 No 397.771 kg/km
382124129 No 397.771 kg/km
382124135 No 397.771 kg/km
382124139 No 397.771 kg/km
382130605 6 No 1 mm² 12.4 mm 86.400 kg/km
382130609 6 No 1.5 mm² 12.4 mm 86.400 kg/km
382130615 6 No 1.5 mm² 12.4 mm 86.400 kg/km
382130619 6 No 1.5 mm² 12.4 mm 86.400 kg/km
382130705 7 No 1.5 mm² 12.4 mm 101.000 kg/km
382130709 7 No 1.5 mm² 12.4 mm 101.000 kg/km
382130715 7 No 1.5 mm² 12.4 mm 101.000 kg/km
382130719 7 No 1.5 mm² 12.4 mm 101.000 kg/km
382130805 8 No 1.5 mm² 14.7 mm 115.000 kg/km
382130809 8 No 1.5 mm² 14.7 mm 115.000 kg/km
382130815 8 No 1.5 mm² 14.7 mm 115.000 kg/km
382130819 8 No 1.5 mm² 14.7 mm 115.000 kg/km
382130905 9 No 1.5 mm² 15.6 mm 130.000 kg/km
382130909 9 No 1.5 mm² 15.6 mm 130.000 kg/km
382130915 9 No 1.5 mm² 15.6 mm 130.000 kg/km
382130919 9 No 1.5 mm² 15.6 mm 130.000 kg/km
382131005 10 No 1.5 mm² 16.0 mm 144.400 kg/km
382131009 10 No 1.5 mm² 16.0 mm 144.400 kg/km
382131015 10 No 1.5 mm² 16.0 mm 144.400 kg/km
382131019 10 No 1.5 mm² 16.0 mm 144.400 kg/km
382131105 11 No 1.5 mm² 16.0 mm 158.840 kg/km
382131109 11 No 1.5 mm² 16.0 mm 158.840 kg/km
382131115 11 No 1.5 mm² 16.0 mm 158.840 kg/km
382131119 11 No 1.5 mm² 16.0 mm 158.840 kg/km
382131205 12 No 1.5 mm² 16.5 mm 173.280 kg/km
382131209 12 No 1.5 mm² 16.5 mm 173.280 kg/km
382131215 12 No 1.5 mm² 16.5 mm 173.280 kg/km
382131219 12 No 1.5 mm² 16.5 mm 173.280 kg/km
382131305 13 No 1.5 mm² 17.4 mm 187.720 kg/km
382131309 13 No 1.5 mm² 17.4 mm 187.720 kg/km
382131315 13 No 1.5 mm² 17.4 mm 187.720 kg/km
382131319 13 No 1.5 mm² 17.4 mm 187.720 kg/km
382131405 14 No 1.5 mm² 17.4 mm 202.160 kg/km
382131409 14 No 1.5 mm² 17.4 mm 202.160 kg/km
382131415 14 No 1.5 mm² 17.4 mm 202.160 kg/km
382131419 14 No 1.5 mm² 17.4 mm 202.160 kg/km
382131505 15 No 1.5 mm² 18.1 mm 216.600 kg/km
382131509 15 No 1.5 mm² 18.1 mm 216.600 kg/km
382131515 15 No 1.5 mm² 18.1 mm 216.600 kg/km
382131519 15 No 1.5 mm² 18.1 mm 216.600 kg/km
382131605 16 No 1.5 mm² 18.4 mm 231.040 kg/km
382131609 16 No 1.5 mm² 18.4 mm 231.040 kg/km
382131615 16 No 1.5 mm² 18.4 mm 231.040 kg/km
382131619 16 No 1.5 mm² 18.4 mm 231.040 kg/km
382131705 17 No 1.5 mm² 19.5 mm 245.480 kg/km
382131709 17 No 1.5 mm² 19.5 mm 245.480 kg/km
382131715 17 No 1.5 mm² 19.5 mm 245.480 kg/km
382131719 17 No 1.5 mm² 19.5 mm 245.480 kg/km
382131805 18 No 1.5 mm² 19.5 mm 259.920 kg/km
382131809 18 No 1.5 mm² 19.5 mm 259.920 kg/km
382131815 18 No 1.5 mm² 19.5 mm 259.920 kg/km
382131819 18 No 1.5 mm² 19.5 mm 259.920 kg/km
382131905 19 No 1.5 mm² 19.5 mm 274.360 kg/km
382131909 19 No 1.5 mm² 19.5 mm 274.360 kg/km
382131915 19 No 1.5 mm² 19.5 mm 274.360 kg/km
382131919 19 No 1.5 mm² 19.5 mm 274.360 kg/km
382132005 20 No 1.5 mm² 20.7 mm 288.800 kg/km
382132009 20 No 1.5 mm² 20.7 mm 288.800 kg/km
382132015 20 No 1.5 mm² 20.7 mm 288.800 kg/km
382132019 20 No 1.5 mm² 20.7 mm 288.800 kg/km
382132105 21 No 1.5 mm² 20.7 mm 303.240 kg/km
382132109 21 No 1.5 mm² 20.7 mm 303.240 kg/km
382132115 21 No 1.5 mm² 20.7 mm 303.240 kg/km
382132119 21 No 1.5 mm² 20.7 mm 303.240 kg/km
382132205 22 No 1.5 mm² 21.9 mm 317.680 kg/km
382132209 22 No 1.5 mm² 21.9 mm 317.680 kg/km
382132215 22 No 1.5 mm² 21.9 mm 317.680 kg/km
382132219 22 No 1.5 mm² 21.9 mm 317.680 kg/km
382132305 23 No 1.5 mm² 21.9 mm 332.120 kg/km
382132309 23 No 1.5 mm² 21.9 mm 332.120 kg/km
382132315 23 No 1.5 mm² 21.9 mm 332.120 kg/km
382132319 23 No 1.5 mm² 21.9 mm 332.120 kg/km
382132405 24 No 1.5 mm² 21.9 mm 346.560 kg/km
382132409 24 No 1.5 mm² 21.9 mm 346.560 kg/km
382132415 24 No 1.5 mm² 21.9 mm 346.560 kg/km
382132419 24 No 1.5 mm² 21.9 mm 346.560 kg/km
382132505 25 No 1.5 mm² 23.0 mm 361.000 kg/km
382132509 25 No 1.5 mm² 23.0 mm 361.000 kg/km
382132515 25 No 1.5 mm² 23.0 mm 361.000 kg/km
382132519 25 No 1.5 mm² 23.0 mm 361.000 kg/km
382132625 No 364.905 kg/km
382132629 No 364.905 kg/km
382132635 No 364.905 kg/km
382132639 No 364.905 kg/km
382132725 No 378.940 kg/km
382132729 No 378.940 kg/km
382132735 No 378.940 kg/km
382132739 No 378.940 kg/km
382132825 No 392.975 kg/km
382132829 No 392.975 kg/km
382132835 No 392.975 kg/km
382132839 No 392.975 kg/km
382132925 No 407.010 kg/km
382132929 No 407.010 kg/km
382132935 No 407.010 kg/km
382132939 No 407.010 kg/km
382133025 No 421.044 kg/km
382133029 No 421.044 kg/km
382133035 No 421.044 kg/km
382133039 No 421.044 kg/km
382133125 No 435.079 kg/km
382133129 No 435.079 kg/km
382133135 No 435.079 kg/km
382133139 No 435.079 kg/km
382133225 No 449.114 kg/km
382133229 No 449.114 kg/km
382133235 No 449.114 kg/km
382133239 No 449.114 kg/km
382133325 No 463.149 kg/km
382133329 No 463.149 kg/km
382133335 No 463.149 kg/km
382133339 No 463.149 kg/km
382133425 No 477.184 kg/km
382133429 No 477.184 kg/km
382133435 No 477.184 kg/km
382133439 No 477.184 kg/km
382133525 No 491.218 kg/km
382133529 No 491.218 kg/km
382133535 No 491.218 kg/km
382133539 No 491.218 kg/km
382133625 No 505.253 kg/km
382133629 No 505.253 kg/km
382133635 No 505.253 kg/km
382133639 No 505.253 kg/km
382133725 No 519.288 kg/km
382133729 No 519.288 kg/km
382133735 No 519.288 kg/km
382133739 No 519.288 kg/km
382133825 No 533.323 kg/km
382133829 No 533.323 kg/km
382133835 No 533.323 kg/km
382133839 No 533.323 kg/km
382133925 No 547.358 kg/km
382133929 No 547.358 kg/km
382133935 No 547.358 kg/km
382133939 No 547.358 kg/km
382134025 No 561.392 kg/km
382134029 No 561.392 kg/km
382134035 No 561.392 kg/km
382134039 No 561.392 kg/km
382134125 No 575.427 kg/km
382134129 No 575.427 kg/km
382134135 No 575.427 kg/km
382134139 No 575.427 kg/km
382140605 6 No 2.5 mm² 14.5 mm 144.000 kg/km
382140609 6 No 2.5 mm² 14.5 mm 144.000 kg/km
382140615 6 No 2.5 mm² 14.5 mm 144.000 kg/km
382140619 6 No 2.5 mm² 14.5 mm 144.000 kg/km
382140705 7 No 2.5 mm² 14.5 mm 168.000 kg/km
382140709 7 No 2.5 mm² 14.5 mm 168.000 kg/km
382140715 7 No 2.5 mm² 14.5 mm 168.000 kg/km
382140719 7 No 2.5 mm² 14.5 mm 168.000 kg/km
382140805 8 No 2.5 mm² 17.3 mm 192.000 kg/km
382140809 8 No 2.5 mm² 17.3 mm 192.000 kg/km
382140815 8 No 2.5 mm² 17.3 mm 192.000 kg/km
382140819 8 No 2.5 mm² 17.3 mm 192.000 kg/km
382140905 9 No 2.5 mm² 18.3 mm 216.000 kg/km
382140909 9 No 2.5 mm² 18.3 mm 216.000 kg/km
382140915 9 No 2.5 mm² 18.3 mm 216.000 kg/km
382140919 9 No 2.5 mm² 18.3 mm 216.000 kg/km
382141005 10 No 2.5 mm² 18.7 mm 240.000 kg/km
382141009 10 No 2.5 mm² 18.7 mm 240.000 kg/km
382141015 10 No 2.5 mm² 18.7 mm 240.000 kg/km
382141019 10 No 2.5 mm² 18.7 mm 240.000 kg/km
382141105 11 No 2.5 mm² 19.4 mm 264.000 kg/km
382141109 11 No 2.5 mm² 19.4 mm 264.000 kg/km
382141115 11 No 2.5 mm² 19.4 mm 264.000 kg/km
382141119 11 No 2.5 mm² 19.4 mm 264.000 kg/km
382141205 12 No 2.5 mm² 19.4 mm 288.000 kg/km
382141209 12 No 2.5 mm² 19.4 mm 288.000 kg/km
382141215 12 No 2.5 mm² 19.4 mm 288.000 kg/km
382141219 12 No 2.5 mm² 19.4 mm 288.000 kg/km
382141305 13 No 2.5 mm² 20.5 mm 312.000 kg/km
382141309 13 No 2.5 mm² 20.5 mm 312.000 kg/km
382141315 13 No 2.5 mm² 20.5 mm 312.000 kg/km
382141319 13 No 2.5 mm² 20.5 mm 312.000 kg/km
382141405 14 No 2.5 mm² 20.5 mm 336.000 kg/km
382141409 14 No 2.5 mm² 20.5 mm 336.000 kg/km
382141415 14 No 2.5 mm² 20.5 mm 336.000 kg/km
382141419 14 No 2.5 mm² 20.5 mm 336.000 kg/km
382141505 15 No 2.5 mm² 21.7 mm 360.000 kg/km
382141509 15 No 2.5 mm² 21.7 mm 360.000 kg/km
382141515 15 No 2.5 mm² 21.7 mm 360.000 kg/km
382141519 15 No 2.5 mm² 21.7 mm 360.000 kg/km
382141605 16 No 2.5 mm² 21.7 mm 384.000 kg/km
382141609 16 No 2.5 mm² 21.7 mm 384.000 kg/km
382141615 16 No 2.5 mm² 21.7 mm 384.000 kg/km
382141619 16 No 2.5 mm² 21.7 mm 384.000 kg/km
382141705 17 No 2.5 mm² 23.0 mm 408.000 kg/km
382141709 17 No 2.5 mm² 23.0 mm 408.000 kg/km
382141715 17 No 2.5 mm² 23.0 mm 408.000 kg/km
382141719 17 No 2.5 mm² 23.0 mm 408.000 kg/km
382141805 18 No 2.5 mm² 23.3 mm 432.000 kg/km
382141809 18 No 2.5 mm² 23.3 mm 432.000 kg/km
382141815 18 No 2.5 mm² 23.3 mm 432.000 kg/km
382141819 18 No 2.5 mm² 23.3 mm 432.000 kg/km
382141905 19 No 2.5 mm² 23.8 mm 456.000 kg/km
382141909 19 No 2.5 mm² 23.8 mm 456.000 kg/km
382141915 19 No 2.5 mm² 23.8 mm 456.000 kg/km
382141919 19 No 2.5 mm² 23.8 mm 456.000 kg/km
382142005 20 No 2.5 mm² 24.4 mm 480.000 kg/km
382142009 20 No 2.5 mm² 24.4 mm 480.000 kg/km
382142015 20 No 2.5 mm² 24.4 mm 480.000 kg/km
382142019 20 No 2.5 mm² 24.4 mm 480.000 kg/km
382142105 21 No 2.5 mm² 25.0 mm 504.000 kg/km
382142109 21 No 2.5 mm² 25.0 mm 504.000 kg/km
382142115 21 No 2.5 mm² 25.0 mm 504.000 kg/km
382142119 21 No 2.5 mm² 25.0 mm 504.000 kg/km
382142205 22 No 2.5 mm² 25.8 mm 528.000 kg/km
382142209 22 No 2.5 mm² 25.8 mm 528.000 kg/km
382142215 22 No 2.5 mm² 25.8 mm 528.000 kg/km
382142219 22 No 2.5 mm² 25.8 mm 528.000 kg/km
382142305 23 No 2.5 mm² 26.3 mm 552.000 kg/km
382142309 23 No 2.5 mm² 26.3 mm 552.000 kg/km
382142315 23 No 2.5 mm² 26.3 mm 552.000 kg/km
382142319 23 No 2.5 mm² 26.3 mm 552.000 kg/km
382142405 24 No 2.5 mm² 27.9 mm 576.000 kg/km
382142409 24 No 2.5 mm² 27.9 mm 576.000 kg/km
382142415 24 No 2.5 mm² 27.9 mm 576.000 kg/km
382142419 24 No 2.5 mm² 27.9 mm 576.000 kg/km
382142505 25 No 2.5 mm² 27.9 mm 600.000 kg/km
382142509 25 No 2.5 mm² 27.9 mm 600.000 kg/km
382142515 25 No 2.5 mm² 27.9 mm 600.000 kg/km
382142519 25 No 2.5 mm² 27.9 mm 600.000 kg/km
382142625 No 608.175 kg/km
382142629 No 608.175 kg/km
382142635 No 608.175 kg/km
382142639 No 608.175 kg/km
382142725 No 631.567 kg/km
382142729 No 631.567 kg/km
382142735 No 631.567 kg/km
382142739 No 631.567 kg/km
382142825 No 654.958 kg/km
382142829 No 654.958 kg/km
382142835 No 654.958 kg/km
382142839 No 654.958 kg/km
382142925 No 678.349 kg/km
382142929 No 678.349 kg/km
382142935 No 678.349 kg/km
382142939 No 678.349 kg/km
382143025 No 701.741 kg/km
382143029 No 701.741 kg/km
382143035 No 701.741 kg/km
382143039 No 701.741 kg/km
382143125 No 725.132 kg/km
382143129 No 725.132 kg/km
382143135 No 725.132 kg/km
382143139 No 725.132 kg/km
382143225 No 748.523 kg/km
382143229 No 748.523 kg/km
382143235 No 748.523 kg/km
382143239 No 748.523 kg/km
382143325 No 771.915 kg/km
382143329 No 771.915 kg/km
382143335 No 771.915 kg/km
382143339 No 771.915 kg/km
382143425 25 No 2.5 mm² 27.9 mm 795.306 kg/km
382143429 No 795.306 kg/km
382143435 No 795.306 kg/km
382143439 No 795.306 kg/km
382143525 25 No 2.5 mm² 27.9 mm 818.697 kg/km
382143529 No 818.697 kg/km
382143535 No 818.697 kg/km
382143539 No 818.697 kg/km
382143625 No 842.089 kg/km
382143629 No 842.089 kg/km
382143635 No 842.089 kg/km
382143639 No 842.089 kg/km
382143725 No 865.480 kg/km
382143729 No 865.480 kg/km
382143735 No 865.480 kg/km
382143739 No 865.480 kg/km
382143825 No 888.871 kg/km
382143829 No 888.871 kg/km
382143835 No 888.871 kg/km
382143839 No 888.871 kg/km
382143925 No 912.263 kg/km
382143929 No 912.263 kg/km
382143935 No 912.263 kg/km
382143939 No 912.263 kg/km
382144025 No 935.654 kg/km
382144029 No 935.654 kg/km
382144035 No 935.654 kg/km
382144039 No 935.654 kg/km
382144125 No 959.045 kg/km
382144129 25 No 2.5 mm² 27.9 mm 959.045 kg/km
382144135 No 959.045 kg/km
382144139 No 959.045 kg/km
387150225 No 74.507 kg/km
387150229 No 74.507 kg/km
387150325 No 111.761 kg/km
387150329 No 111.761 kg/km
387150335 No 111.761 kg/km
387150339 No 111.761 kg/km
387150425 No 149.014 kg/km
387150429 No 149.014 kg/km
387150435 No 149.014 kg/km
387150439 No 149.014 kg/km
387150525 No 186.268 kg/km
387150529 No 186.268 kg/km
387150535 No 186.268 kg/km
387150539 No 186.268 kg/km
387160225 No 111.761 kg/km
387160229 No 111.761 kg/km
387160325 No 167.641 kg/km
387160329 No 167.641 kg/km
387160335 No 167.641 kg/km
387160339 No 167.641 kg/km
387160425 No 223.521 kg/km
387160429 No 223.521 kg/km
387160435 No 223.521 kg/km
387160439 No 223.521 kg/km
387160525 No 279.401 kg/km
387160529 No 279.401 kg/km
387160535 No 279.401 kg/km
387160539 No 279.401 kg/km
387161225 No 195.247 kg/km
387161229 No 195.247 kg/km
387161325 No 292.870 kg/km
387161329 No 292.870 kg/km
387161335 No 292.870 kg/km
387161339 No 292.870 kg/km
387161425 No 390.494 kg/km
387161429 No 390.494 kg/km
387161435 No 390.494 kg/km
387161439 No 390.494 kg/km
387161525 No 488.117 kg/km
387161529 No 488.117 kg/km
387161535 No 488.117 kg/km
387161539 No 488.117 kg/km
387162225 No 307.514 kg/km
387162229 No 307.514 kg/km
387162325 No 461.271 kg/km
387162329 No 461.271 kg/km
387162335 No 461.271 kg/km
387162339 No 461.271 kg/km
387162425 No 615.028 kg/km
387162429 No 615.028 kg/km
387162435 No 615.028 kg/km
387162439 No 615.028 kg/km
387162525 No 768.785 kg/km
387162529 No 768.785 kg/km
387162535 No 768.785 kg/km
387162539 No 768.785 kg/km
387163225 No 478.355 kg/km
387163229 No 478.355 kg/km
387163325 No 717.532 kg/km
387163329 No 717.532 kg/km
387163335 No 717.532 kg/km
387163339 No 717.532 kg/km
387163425 No 956.710 kg/km
387163429 No 956.710 kg/km
387163435 No 956.710 kg/km
387163439 No 956.710 kg/km
387163525 No 1195.887 kg/km
387163529 No 1195.887 kg/km
387163535 No 1195.887 kg/km
387163539 No 1195.887 kg/km
387164225 No 673.602 kg/km
387164229 No 673.602 kg/km
387164325 No 1010.403 kg/km
387164329 No 1010.403 kg/km
387164335 No 1010.403 kg/km
387164339 No 1010.403 kg/km
387164425 No 1347.204 kg/km
387164429 No 1347.204 kg/km
387164435 No 1347.204 kg/km
387164439 No 1347.204 kg/km
387164525 No 1684.004 kg/km
387164529 No 1684.004 kg/km
387164535 No 1684.004 kg/km
387164539 No 1684.004 kg/km
387165225 No 966.472 kg/km
387165229 No 966.472 kg/km
387165325 No 1449.708 kg/km
387165329 No 1449.708 kg/km
387165335 No 1449.708 kg/km
387165339 No 1449.708 kg/km
387165425 No 1932.944 kg/km
387165429 No 1932.944 kg/km
387165435 No 1932.944 kg/km
387165439 No 1932.944 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?