POWERLOCK CRIMP DIE C240NEW
Crimping insert; Conductor cross-section for cross-section: 240mm²Crimping profile: Hexagon; for crimping tool: POWERLOCK CRIMP TOOL C130
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
44420340
Technical Attributes
General Information
Product type
Crimping insert
Weight
140.000 g
Type of packaging
Bag
Delivery Unit
1.000
for crimping tool
POWERLOCK CRIMP TOOL C130
Suitable contact
EPIC® POWERLOCK
crimping insert for
Turned contact
Product Design
for pressing
Turned contact
for cross-section
240 mm²
Material
Steel
Colour
black
Crimping profile
Hexagon
Product Characteristics
Corrosion-resistant
No
Certifications and Standards
UKCA marked
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWERLOCK TOOL DIE
Article number | For cross-section (min.) | For cross-section (max.) | for cross-section | Crimping profile | for crimping tool | for cross-section | Crimping profile | for crimping tool | Delivery Unit |
---|---|---|---|---|---|---|---|---|---|
44420330 | 50 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 50 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 1 | ||
44420331 | 70 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 70 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 1 | ||
44420332 | 95 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 95 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 1 | ||
44420333 | 120 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 120 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 1 | ||
44420334 | 150 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 150 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 1 | ||
44420335 | 185 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 185 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 1 | ||
44420336 | 240 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 240 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 1 | ||
44420338 | 35 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 35 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 1 | ||
44420340 | 240 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 240 mm² | Hexagon | POWERLOCK CRIMP TOOL C130 | 1 |
Show less
Show all