ÖLFLEX® HEAT 125 MC 300/500V 7G0,5
Power and control cable; 7G0.5; U0/U: 300/500 V; Electron beam cross-linked polymer compound; Core identification: Numbers; -55°C - 125°C; Flexible

Login to see price
Article No.
1024304
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® HEAT 125 MC 300/500V 7G0,5 Power and control cable -  Primary Image
ÖLFLEX® HEAT 125 MC 300/500V 7G0,5 Power and control cable -  Primary Image ÖLFLEX® HEAT 125 MC 300/500V 7G0,5 Power and control cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
outdoor area
outdoor area
CE marked
CE marked
LAPP-DNV-Approved-Logo
LAPP-DNV-Approved-Logo

Benefits

  • For the protection of people and property.
  • Electron beam cross-linked insulating material enables use at low and high temperatures (-55°C to +125°C).
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • DNV approval for maritime use.
  • Suitable for voltage class 300/500 V.

Applications

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • Typical areas of application are heaters, switchgear, connection boxes, lighting, etc.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • Suitable for medium mechanical stress.
  • The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -35 °C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

110 kg/km

Copper index

33.600 kg/km

copper index (lb)

225.782 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 300/500 V AC rms according to IEC

Test voltage

4 kV

Max. conductor resistance at 20°C

40.1 Ω/km

Product Design

Cable dimension

7G0.5

Conductor cross-section (mm2)

0.5 mm²

Conductor material

Tin-plated Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

7

Stranding type

Layered Stranding

Shielded

No

Nominal outer diameter

8.4 mm

Shape of cable

Round

Core insulation base material

Electron beam cross-linked polymer compound

Base material of outer sheath

Electron beam cross-linked polymer compound

Cable insulation colour

black

Core identification

Numbers

Core colour code

VDE 0293-308

Product Characteristics

Application area

Flexible
Fixed Installation

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

33.6 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

126.0 mm

temperature, fixed installation

-55 °C to 125 °C

Temperature, occasionally moved

-35 °C to 120 °C

Short term temperature max.

145 °C

Flame-retardant

Yes

Flame retardance according to

NF-F 16-101 (C)

Low smoke density according to

IEC 61034-2

Low toxicity of combustion gases

EN 50264-1

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

Yes

UV-resistant according to

EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
EN 50618
EN 50620
EN ISO 4892-2, method A (colour change permitted)

Ozone resistant

Yes

Ozone-resistant according to

EN 50396, method B

Halogenfree

Yes

Zero halogen according to

IEC 60754-1
EN 60684-2

Oil-resistant

Yes

Oil resistance according to

IEC 60227-1 (ST9)
EN 50264-1 EM104

Certifications and Standards

CE marked

Yes

VDE certified

No

DNV-certified

Yes

CPR fire class

Cca

CPR smoke density

s1a

CPR drip behaviour

d1

CPR acidity

a1

Show less
Show all

Product Family List

All articles from ÖLFLEX® HEAT 125 MC 300/500 V

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Nominal voltage Nominal outer diameter Copper index Weight
1024300 2 No 0.5 mm² U0/U: 300/500 V AC rms according to IEC 6 mm 9.600 kg/km 38 kg/km
1024301 3 Yes 0.5 mm² U0/U: 300/500 V AC rms according to IEC 6.3 mm 14.400 kg/km 46 kg/km
1024302 4 Yes 0.5 mm² U0/U: 300/500 V AC rms according to IEC 6.9 mm 19.200 kg/km 55 kg/km
1024303 5 Yes 0.5 mm² U0/U: 300/500 V AC rms according to IEC 7.5 mm 24.000 kg/km 86 kg/km
1024304 7 Yes 0.5 mm² U0/U: 300/500 V AC rms according to IEC 8.4 mm 33.600 kg/km 110 kg/km
1024307 2 No 0.75 mm² U0/U: 300/500 V AC rms according to IEC 6.4 mm 14.400 kg/km 40 kg/km
1024308 3 Yes 0.75 mm² U0/U: 300/500 V AC rms according to IEC 6.8 mm 21.600 kg/km 53 kg/km
1024309 4 Yes 0.75 mm² U0/U: 300/500 V AC rms according to IEC 7.4 mm 28.800 kg/km 69 kg/km
1024310 5 Yes 0.75 mm² U0/U: 300/500 V AC rms according to IEC 8.3 mm 36.000 kg/km 86 kg/km
1024311 7 Yes 0.75 mm² U0/U: 300/500 V AC rms according to IEC 9 mm 50.000 kg/km 127 kg/km
1024312 12 Yes 0.75 mm² U0/U: 300/500 V AC rms according to IEC 12.2 mm 86.000 kg/km 219 kg/km
1024315 2 No 1 mm² U0/U: 300/500 V AC rms according to IEC 6.6 mm 19.200 kg/km 50 kg/km
1024316 3 Yes 1 mm² U0/U: 300/500 V AC rms according to IEC 7 mm 28.800 kg/km 67 kg/km
1024317 4 Yes 1 mm² U0/U: 300/500 V AC rms according to IEC 7.8 mm 38.400 kg/km 87 kg/km
1024318 5 Yes 1 mm² U0/U: 300/500 V AC rms according to IEC 8.6 mm 48.000 kg/km 107 kg/km
1024319 7 Yes 1 mm² U0/U: 300/500 V AC rms according to IEC 9.5 mm 67.000 kg/km 152 kg/km
1024320 12 Yes 1 mm² U0/U: 300/500 V AC rms according to IEC 12.8 mm 115.000 kg/km 221 kg/km
1024360 3 No 0.5 mm² U0/U: 300/500 V AC rms according to IEC 6.3 mm 14.400 kg/km 60 kg/km
1024361 4 No 0.5 mm² U0/U: 300/500 V AC rms according to IEC 6.9 mm 19.200 kg/km 73 kg/km
1024362 3 No 0.75 mm² U0/U: 300/500 V AC rms according to IEC 6.8 mm 21.600 kg/km 72 kg/km
1024363 4 No 0.75 mm² U0/U: 300/500 V AC rms according to IEC 7.4 mm 28.800 kg/km 88 kg/km
1024364 3 No 1 mm² U0/U: 300/500 V AC rms according to IEC 7 mm 28.800 kg/km 81 kg/km
1024365 4 No 1 mm² U0/U: 300/500 V AC rms according to IEC 7.8 mm 38.400 kg/km 102 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?