ÖLFLEX® HEAT 125 MC 300/500V 3X0,75
Power and control cable; 3X0.75; U0/U: 300/500 V; Electron beam cross-linked polymer compound; Core identification: Colours; -55°C - 125°C; Flexible
Benefits
- For the protection of people and property.
- Electron beam cross-linked insulating material enables use at low and high temperatures (-55°C to +125°C).
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- DNV approval for maritime use.
- Suitable for voltage class 300/500 V.
Applications
- For universal use for wiring machine-internal and cross-plant control circuits.
- Typical areas of application are heaters, switchgear, connection boxes, lighting, etc.
- For fixed installation and occasional flexing without tensile strain.
- Can be used in dry, damp and, especially, harsh and oily environments.
- Suitable for medium mechanical stress.
- The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
- Suitable for outdoor use.
- Flexible use at temperatures down to -35 °C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
72 kg/km
Copper index
21.600 kg/km
copper index (lb)
145.145 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to IEC
Test voltage
4 kV
Max. conductor resistance at 20°C
26.7 Ω/km
Product Design
Cable dimension
3X0.75
Conductor cross-section (mm2)
0.75 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
3
Stranding type
Layered Stranding
Shielded
No
Nominal outer diameter
6.8 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Base material of outer sheath
Electron beam cross-linked polymer compound
Cable insulation colour
black
Core identification
Colours
Core colour code
VDE 0293-308
Product Characteristics
Application area
FlexibleFixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
27.2 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
102.0 mm
temperature, fixed installation
-55 °C to 125 °C
Temperature, occasionally moved
-35 °C to 120 °C
Short term temperature max.
145 °C
Flame-retardant
Yes
Flame retardance according to
NF-F 16-101 (C)
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
EN 50264-1
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)EN 50618EN 50620EN ISO 4892-2, method A (colour change permitted)
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
IEC 60227-1 (ST9)EN 50264-1 EM104
Certifications and Standards
CE marked
Yes
VDE certified
No
DNV-certified
Yes
CPR fire class
Cca
CPR smoke density
s1a
CPR drip behaviour
d1
CPR acidity
a1
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 125 MC 300/500 V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal voltage | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|---|
1024300 | 2 | No | 0.5 mm² | U0/U: 300/500 V AC rms according to IEC | 6 mm | 9.600 kg/km | 38 kg/km |
1024301 | 3 | Yes | 0.5 mm² | U0/U: 300/500 V AC rms according to IEC | 6.3 mm | 14.400 kg/km | 46 kg/km |
1024302 | 4 | Yes | 0.5 mm² | U0/U: 300/500 V AC rms according to IEC | 6.9 mm | 19.200 kg/km | 55 kg/km |
1024303 | 5 | Yes | 0.5 mm² | U0/U: 300/500 V AC rms according to IEC | 7.5 mm | 24.000 kg/km | 86 kg/km |
1024304 | 7 | Yes | 0.5 mm² | U0/U: 300/500 V AC rms according to IEC | 8.4 mm | 33.600 kg/km | 110 kg/km |
1024307 | 2 | No | 0.75 mm² | U0/U: 300/500 V AC rms according to IEC | 6.4 mm | 14.400 kg/km | 40 kg/km |
1024308 | 3 | Yes | 0.75 mm² | U0/U: 300/500 V AC rms according to IEC | 6.8 mm | 21.600 kg/km | 53 kg/km |
1024309 | 4 | Yes | 0.75 mm² | U0/U: 300/500 V AC rms according to IEC | 7.4 mm | 28.800 kg/km | 69 kg/km |
1024310 | 5 | Yes | 0.75 mm² | U0/U: 300/500 V AC rms according to IEC | 8.3 mm | 36.000 kg/km | 86 kg/km |
1024311 | 7 | Yes | 0.75 mm² | U0/U: 300/500 V AC rms according to IEC | 9 mm | 50.000 kg/km | 127 kg/km |
1024312 | 12 | Yes | 0.75 mm² | U0/U: 300/500 V AC rms according to IEC | 12.2 mm | 86.000 kg/km | 219 kg/km |
1024315 | 2 | No | 1 mm² | U0/U: 300/500 V AC rms according to IEC | 6.6 mm | 19.200 kg/km | 50 kg/km |
1024316 | 3 | Yes | 1 mm² | U0/U: 300/500 V AC rms according to IEC | 7 mm | 28.800 kg/km | 67 kg/km |
1024317 | 4 | Yes | 1 mm² | U0/U: 300/500 V AC rms according to IEC | 7.8 mm | 38.400 kg/km | 87 kg/km |
1024318 | 5 | Yes | 1 mm² | U0/U: 300/500 V AC rms according to IEC | 8.6 mm | 48.000 kg/km | 107 kg/km |
1024319 | 7 | Yes | 1 mm² | U0/U: 300/500 V AC rms according to IEC | 9.5 mm | 67.000 kg/km | 152 kg/km |
1024320 | 12 | Yes | 1 mm² | U0/U: 300/500 V AC rms according to IEC | 12.8 mm | 115.000 kg/km | 221 kg/km |
1024360 | 3 | No | 0.5 mm² | U0/U: 300/500 V AC rms according to IEC | 6.3 mm | 14.400 kg/km | 60 kg/km |
1024361 | 4 | No | 0.5 mm² | U0/U: 300/500 V AC rms according to IEC | 6.9 mm | 19.200 kg/km | 73 kg/km |
1024362 | 3 | No | 0.75 mm² | U0/U: 300/500 V AC rms according to IEC | 6.8 mm | 21.600 kg/km | 72 kg/km |
1024363 | 4 | No | 0.75 mm² | U0/U: 300/500 V AC rms according to IEC | 7.4 mm | 28.800 kg/km | 88 kg/km |
1024364 | 3 | No | 1 mm² | U0/U: 300/500 V AC rms according to IEC | 7 mm | 28.800 kg/km | 81 kg/km |
1024365 | 4 | No | 1 mm² | U0/U: 300/500 V AC rms according to IEC | 7.8 mm | 38.400 kg/km | 102 kg/km |