ÖLFLEX® UNIPLUS HFFR Z 1 x 1 YE/GN
Single core; 1X1; green/yellow; Ring; 1,1 kV; Halogen-free compound; Fixed Installation
Benefits
- Time-saving assembly
- Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire
Applications
- Suitable for field application
- Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire
Technical Attributes
General Information
Product type
Single core
Weight
14790 kg/km
Copper index
9.600 kg/km
Single core packaging type
Ring
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
3 kV
Current rating according to
IS 3961
Product Design
Cable dimension
1X1
Conductor cross-section (mm2)
1 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Shielded
No
Nominal outer diameter
2.7 mm
Shape of cable
Round
Core insulation base material
Halogen-free compound
Core insulation base material, shortname
HFFR
Cable marking
LAPP KABEL STUTTGART ÖLFLEX® UNIPLUS HFFR (Z)
Single core color
green/yellow
Single core identification
Strips, two-coloured
Product Characteristics
Application area
Fixed Installation
For torsional load
No
Minimum bending radius, fixed installation
8 x outer diameter
Minimum bending radius in mm, stationary
21.6 mm
temperature, fixed installation
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
weather resistant
No
Halogenfree
Yes
Zero halogen according to
IS 17048
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
No
VDE certified
No
HAR-certified
No
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® UNIPLUS HFFR Z
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Copper index | Weight | ||
---|---|---|---|---|---|---|---|
3822000011 | 0.5 mm² | green/yellow | Ring | 4.800 kg/km | 9260 kg/km | ||
3822000012 | 0.5 mm² | green/yellow | Spool | 4.800 kg/km | 9260 kg/km | ||
3822000021 | 0.75 mm² | green/yellow | Ring | 7.200 kg/km | 12080 kg/km | ||
3822000022 | 0.75 mm² | green/yellow | Spool | 7.200 kg/km | 12080 kg/km | ||
3822000031 | 1 mm² | green/yellow | Ring | 9.600 kg/km | 14790 kg/km | ||
3822000032 | 1 mm² | green/yellow | Spool | 9.600 kg/km | 14790 kg/km | ||
3822000041 | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | 19750 kg/km | ||
3822000042 | 1.5 mm² | green/yellow | Spool | 14.400 kg/km | 19750 kg/km | ||
3822000051 | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | 31350 kg/km | ||
3822000052 | 2.5 mm² | green/yellow | Spool | 24.000 kg/km | 31350 kg/km | ||
3822000061 | 4 mm² | green/yellow | Ring | 38.400 kg/km | 48320 kg/km | ||
3822000062 | 4 mm² | green/yellow | Spool | 38.400 kg/km | 48320 kg/km | ||
3822000071 | 6 mm² | green/yellow | Ring | 57.600 kg/km | 67810 kg/km | ||
3822000072 | 6 mm² | green/yellow | Spool | 57.600 kg/km | 67810 kg/km | ||
3822000081 | 10 mm² | green/yellow | Ring | 96.000 kg/km | 114720 kg/km | ||
3822000082 | 10 mm² | green/yellow | Spool | 96.000 kg/km | 114720 kg/km | ||
3822000091 | 16 mm² | green/yellow | Ring | 153.600 kg/km | 171470 kg/km | ||
3822000092 | 16 mm² | green/yellow | Spool | 153.600 kg/km | 171470 kg/km | ||
3822000101 | 25 mm² | green/yellow | Ring | 240.000 kg/km | 263630 kg/km | ||
3822000102 | 25 mm² | green/yellow | Spool | 240.000 kg/km | 263630 kg/km | ||
3822000111 | 35 mm² | green/yellow | Ring | 336.000 kg/km | 359300 kg/km | ||
3822000112 | 35 mm² | green/yellow | Spool | 336.000 kg/km | 359300 kg/km | ||
3822000121 | 50 mm² | green/yellow | Ring | 480.000 kg/km | 512750 kg/km | ||
3822000122 | 50 mm² | green/yellow | Spool | 480.000 kg/km | 512750 kg/km | ||
3822000131 | 70 mm² | green/yellow | Ring | 672.000 kg/km | 708250 kg/km | ||
3822000132 | 70 mm² | green/yellow | Spool | 672.000 kg/km | 708250 kg/km | ||
3822000141 | 95 mm² | green/yellow | Ring | 912.000 kg/km | 935310 kg/km | ||
3822000142 | 95 mm² | green/yellow | Spool | 912.000 kg/km | 935310 kg/km | ||
3822000151 | 120 mm² | green/yellow | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822000152 | 120 mm² | green/yellow | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822000161 | 150 mm² | green/yellow | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822000162 | 150 mm² | green/yellow | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822000171 | 185 mm² | green/yellow | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822000172 | 185 mm² | green/yellow | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822000181 | 240 mm² | green/yellow | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822000182 | 240 mm² | green/yellow | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822001011 | 0.5 mm² | black | Ring | 4.800 kg/km | 9260 kg/km | ||
3822001012 | 0.5 mm² | black | Spool | 4.800 kg/km | 9260 kg/km | ||
3822001021 | 0.75 mm² | black | Ring | 7.200 kg/km | 12080 kg/km | ||
3822001022 | 0.75 mm² | black | Spool | 7.200 kg/km | 12080 kg/km | ||
3822001031 | 1 mm² | black | Ring | 9.600 kg/km | 14790 kg/km | ||
3822001032 | 1 mm² | black | Spool | 9.600 kg/km | 14790 kg/km | ||
3822001041 | 1.5 mm² | black | Ring | 14.400 kg/km | 19750 kg/km | ||
3822001042 | 1.5 mm² | black | Spool | 14.400 kg/km | 19750 kg/km | ||
3822001051 | 2.5 mm² | black | Ring | 24.000 kg/km | 31350 kg/km | ||
3822001052 | 2.5 mm² | black | Spool | 24.000 kg/km | 31350 kg/km | ||
3822001061 | 4 mm² | black | Ring | 38.400 kg/km | 48320 kg/km | ||
3822001062 | 4 mm² | black | Spool | 38.400 kg/km | 48320 kg/km | ||
3822001071 | 6 mm² | black | Ring | 57.600 kg/km | 67810 kg/km | ||
3822001072 | 6 mm² | black | Spool | 57.600 kg/km | 67810 kg/km | ||
3822001081 | 10 mm² | black | Ring | 96.000 kg/km | 114720 kg/km | ||
3822001082 | 10 mm² | black | Spool | 96.000 kg/km | 114720 kg/km | ||
3822001091 | 16 mm² | black | Ring | 153.600 kg/km | 171470 kg/km | ||
3822001092 | 16 mm² | black | Spool | 153.600 kg/km | 171470 kg/km | ||
3822001101 | 25 mm² | black | Ring | 240.000 kg/km | 263630 kg/km | ||
3822001102 | 25 mm² | black | Spool | 240.000 kg/km | 263630 kg/km | ||
3822001111 | 35 mm² | black | Ring | 336.000 kg/km | 359300 kg/km | ||
3822001112 | 35 mm² | black | Spool | 336.000 kg/km | 359300 kg/km | ||
3822001121 | 50 mm² | black | Ring | 480.000 kg/km | 512750 kg/km | ||
3822001122 | 50 mm² | black | Spool | 480.000 kg/km | 512750 kg/km | ||
3822001131 | 70 mm² | black | Ring | 672.000 kg/km | 708250 kg/km | ||
3822001132 | 70 mm² | black | Spool | 672.000 kg/km | 708250 kg/km | ||
3822001141 | 95 mm² | black | Ring | 912.000 kg/km | 935310 kg/km | ||
3822001142 | 95 mm² | black | Spool | 912.000 kg/km | 935310 kg/km | ||
3822001151 | 120 mm² | black | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822001152 | 120 mm² | black | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822001161 | 150 mm² | black | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822001162 | 150 mm² | black | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822001171 | 185 mm² | black | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822001172 | 185 mm² | black | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822001181 | 240 mm² | black | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822001182 | 240 mm² | black | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822002011 | 0.5 mm² | blue | Ring | 4.800 kg/km | 9260 kg/km | ||
3822002012 | 0.5 mm² | blue | Spool | 4.800 kg/km | 9260 kg/km | ||
3822002021 | 0.75 mm² | blue | Ring | 7.200 kg/km | 12080 kg/km | ||
3822002022 | 0.75 mm² | blue | Spool | 7.200 kg/km | 12080 kg/km | ||
3822002025 | 0.75 mm² | blue | Ring | 7.200 kg/km | 14 kg/km | ||
3822002031 | 1 mm² | blue | Ring | 9.600 kg/km | 14790 kg/km | ||
3822002032 | 1 mm² | blue | Spool | 9.600 kg/km | 14790 kg/km | ||
3822002041 | 1.5 mm² | blue | Ring | 14.400 kg/km | 19750 kg/km | ||
3822002042 | 1.5 mm² | blue | Spool | 14.400 kg/km | 19750 kg/km | ||
3822002051 | 2.5 mm² | blue | Ring | 24.000 kg/km | 31350 kg/km | ||
3822002052 | 2.5 mm² | blue | Spool | 24.000 kg/km | 31350 kg/km | ||
3822002061 | 4 mm² | blue | Ring | 38.400 kg/km | 48320 kg/km | ||
3822002062 | 4 mm² | blue | Spool | 38.400 kg/km | 48320 kg/km | ||
3822002071 | 6 mm² | blue | Ring | 57.600 kg/km | 67810 kg/km | ||
3822002072 | 6 mm² | blue | Spool | 57.600 kg/km | 67810 kg/km | ||
3822002081 | 10 mm² | blue | Ring | 96.000 kg/km | 114720 kg/km | ||
3822002082 | 10 mm² | blue | Spool | 96.000 kg/km | 114720 kg/km | ||
3822002091 | 16 mm² | blue | Ring | 153.600 kg/km | 171470 kg/km | ||
3822002092 | 16 mm² | blue | Spool | 153.600 kg/km | 171470 kg/km | ||
3822002101 | 25 mm² | blue | Ring | 240.000 kg/km | 263630 kg/km | ||
3822002102 | 25 mm² | blue | Spool | 240.000 kg/km | 263630 kg/km | ||
3822002111 | 35 mm² | blue | Ring | 336.000 kg/km | 359300 kg/km | ||
3822002112 | 35 mm² | blue | Spool | 336.000 kg/km | 359300 kg/km | ||
3822002121 | 50 mm² | blue | Ring | 480.000 kg/km | 512750 kg/km | ||
3822002122 | 50 mm² | blue | Spool | 480.000 kg/km | 512750 kg/km | ||
3822002131 | 70 mm² | blue | Ring | 672.000 kg/km | 708250 kg/km | ||
3822002132 | 70 mm² | blue | Spool | 672.000 kg/km | 708250 kg/km | ||
3822002141 | 95 mm² | blue | Ring | 912.000 kg/km | 935310 kg/km | ||
3822002142 | 95 mm² | blue | Spool | 912.000 kg/km | 935310 kg/km | ||
3822002145 | 95 mm² | blue | Ring | 912.000 kg/km | 1007 kg/km | ||
3822002151 | 120 mm² | blue | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822002152 | 120 mm² | blue | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822002161 | 150 mm² | blue | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822002162 | 150 mm² | blue | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822002171 | 185 mm² | blue | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822002172 | 185 mm² | blue | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822002181 | 240 mm² | blue | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822002182 | 240 mm² | blue | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822003011 | 0.5 mm² | brown | Ring | 4.800 kg/km | 9260 kg/km | ||
3822003012 | 0.5 mm² | brown | Spool | 4.800 kg/km | 9260 kg/km | ||
3822003021 | 0.75 mm² | brown | Ring | 7.200 kg/km | 12080 kg/km | ||
3822003022 | 0.75 mm² | brown | Spool | 7.200 kg/km | 12080 kg/km | ||
3822003031 | 1 mm² | brown | Ring | 9.600 kg/km | 14790 kg/km | ||
3822003032 | 1 mm² | brown | Spool | 9.600 kg/km | 14790 kg/km | ||
3822003041 | 1.5 mm² | brown | Ring | 14.400 kg/km | 19750 kg/km | ||
3822003042 | 1.5 mm² | brown | Spool | 14.400 kg/km | 19750 kg/km | ||
3822003051 | 2.5 mm² | brown | Ring | 24.000 kg/km | 31350 kg/km | ||
3822003052 | 2.5 mm² | brown | Spool | 24.000 kg/km | 31350 kg/km | ||
3822003061 | 4 mm² | brown | Ring | 38.400 kg/km | 48320 kg/km | ||
3822003062 | 4 mm² | brown | Spool | 38.400 kg/km | 48320 kg/km | ||
3822003071 | 6 mm² | brown | Ring | 57.600 kg/km | 67810 kg/km | ||
3822003072 | 6 mm² | brown | Spool | 57.600 kg/km | 67810 kg/km | ||
3822003081 | 10 mm² | brown | Ring | 96.000 kg/km | 114720 kg/km | ||
3822003082 | 10 mm² | brown | Spool | 96.000 kg/km | 114720 kg/km | ||
3822003091 | 16 mm² | brown | Ring | 153.600 kg/km | 171470 kg/km | ||
3822003092 | 16 mm² | brown | Spool | 153.600 kg/km | 171470 kg/km | ||
3822003101 | 25 mm² | brown | Ring | 240.000 kg/km | 263630 kg/km | ||
3822003102 | 25 mm² | brown | Spool | 240.000 kg/km | 263630 kg/km | ||
3822003111 | 35 mm² | brown | Ring | 336.000 kg/km | 359300 kg/km | ||
3822003112 | 35 mm² | brown | Spool | 336.000 kg/km | 359300 kg/km | ||
3822003121 | 50 mm² | brown | Ring | 480.000 kg/km | 512750 kg/km | ||
3822003122 | 50 mm² | brown | Spool | 480.000 kg/km | 512750 kg/km | ||
3822003131 | 70 mm² | brown | Ring | 672.000 kg/km | 708250 kg/km | ||
3822003132 | 70 mm² | brown | Spool | 672.000 kg/km | 708250 kg/km | ||
3822003141 | 95 mm² | brown | Ring | 912.000 kg/km | 935310 kg/km | ||
3822003142 | 95 mm² | brown | Spool | 912.000 kg/km | 935310 kg/km | ||
3822003151 | 120 mm² | brown | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822003152 | 120 mm² | brown | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822003161 | 150 mm² | brown | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822003162 | 150 mm² | brown | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822003171 | 185 mm² | brown | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822003172 | 185 mm² | brown | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822003181 | 240 mm² | brown | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822003182 | 240 mm² | brown | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822004011 | 0.5 mm² | red | Ring | 4.800 kg/km | 9260 kg/km | ||
3822004012 | 0.5 mm² | red | Spool | 4.800 kg/km | 9260 kg/km | ||
3822004021 | 0.75 mm² | red | Ring | 7.200 kg/km | 12080 kg/km | ||
3822004022 | 0.75 mm² | red | Spool | 7.200 kg/km | 12080 kg/km | ||
3822004031 | 1 mm² | red | Ring | 9.600 kg/km | 14790 kg/km | ||
3822004032 | 1 mm² | red | Spool | 9.600 kg/km | 14790 kg/km | ||
3822004041 | 1.5 mm² | red | Ring | 14.400 kg/km | 19750 kg/km | ||
3822004042 | 1.5 mm² | red | Spool | 14.400 kg/km | 19750 kg/km | ||
3822004051 | 2.5 mm² | red | Ring | 24.000 kg/km | 31350 kg/km | ||
3822004052 | 2.5 mm² | red | Spool | 24.000 kg/km | 31350 kg/km | ||
3822004061 | 4 mm² | red | Ring | 38.400 kg/km | 48320 kg/km | ||
3822004062 | 4 mm² | red | Spool | 38.400 kg/km | 48320 kg/km | ||
3822004071 | 6 mm² | red | Ring | 57.600 kg/km | 67810 kg/km | ||
3822004072 | 6 mm² | red | Spool | 57.600 kg/km | 67810 kg/km | ||
3822004081 | 10 mm² | red | Ring | 96.000 kg/km | 114720 kg/km | ||
3822004082 | 10 mm² | red | Spool | 96.000 kg/km | 114720 kg/km | ||
3822004091 | 16 mm² | red | Ring | 153.600 kg/km | 171470 kg/km | ||
3822004092 | 16 mm² | red | Spool | 153.600 kg/km | 171470 kg/km | ||
3822004101 | 25 mm² | red | Ring | 240.000 kg/km | 263630 kg/km | ||
3822004102 | 25 mm² | red | Spool | 240.000 kg/km | 263630 kg/km | ||
3822004111 | 35 mm² | red | Ring | 336.000 kg/km | 359300 kg/km | ||
3822004112 | 35 mm² | red | Spool | 336.000 kg/km | 359300 kg/km | ||
3822004121 | 50 mm² | red | Ring | 480.000 kg/km | 512750 kg/km | ||
3822004122 | 50 mm² | red | Spool | 480.000 kg/km | 512750 kg/km | ||
3822004131 | 70 mm² | red | Ring | 672.000 kg/km | 708250 kg/km | ||
3822004132 | 70 mm² | red | Spool | 672.000 kg/km | 708250 kg/km | ||
3822004141 | 95 mm² | red | Ring | 912.000 kg/km | 935310 kg/km | ||
3822004142 | 95 mm² | red | Spool | 912.000 kg/km | 935310 kg/km | ||
3822004151 | 120 mm² | red | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822004152 | 120 mm² | red | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822004161 | 150 mm² | red | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822004162 | 150 mm² | red | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822004171 | 185 mm² | red | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822004172 | 185 mm² | red | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822004181 | 240 mm² | red | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822004182 | 240 mm² | red | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822005011 | 0.5 mm² | white | Ring | 4.800 kg/km | 9260 kg/km | ||
3822005012 | 0.5 mm² | white | Spool | 4.800 kg/km | 9260 kg/km | ||
3822005021 | 0.75 mm² | white | Ring | 7.200 kg/km | 12080 kg/km | ||
3822005022 | 0.75 mm² | white | Spool | 7.200 kg/km | 12080 kg/km | ||
3822005031 | 1 mm² | white | Ring | 9.600 kg/km | 14790 kg/km | ||
3822005032 | 1 mm² | white | Spool | 9.600 kg/km | 14790 kg/km | ||
3822005041 | 1.5 mm² | white | Ring | 14.400 kg/km | 19750 kg/km | ||
3822005042 | 1.5 mm² | white | Spool | 14.400 kg/km | 19750 kg/km | ||
3822005051 | 2.5 mm² | white | Ring | 24.000 kg/km | 31350 kg/km | ||
3822005052 | 2.5 mm² | white | Spool | 24.000 kg/km | 31350 kg/km | ||
3822005061 | 4 mm² | white | Ring | 38.400 kg/km | 48320 kg/km | ||
3822005062 | 4 mm² | white | Spool | 38.400 kg/km | 48320 kg/km | ||
3822005071 | 6 mm² | white | Ring | 57.600 kg/km | 67810 kg/km | ||
3822005072 | 6 mm² | white | Spool | 57.600 kg/km | 67810 kg/km | ||
3822005081 | 10 mm² | white | Ring | 96.000 kg/km | 114720 kg/km | ||
3822005082 | 10 mm² | white | Spool | 96.000 kg/km | 114720 kg/km | ||
3822005091 | 16 mm² | white | Ring | 153.600 kg/km | 171470 kg/km | ||
3822005092 | 16 mm² | white | Spool | 153.600 kg/km | 171470 kg/km | ||
3822005101 | 25 mm² | white | Ring | 240.000 kg/km | 263630 kg/km | ||
3822005102 | 25 mm² | white | Spool | 240.000 kg/km | 263630 kg/km | ||
3822005111 | 35 mm² | white | Ring | 336.000 kg/km | 359300 kg/km | ||
3822005112 | 35 mm² | white | Spool | 336.000 kg/km | 359300 kg/km | ||
3822005121 | 50 mm² | white | Ring | 480.000 kg/km | 512750 kg/km | ||
3822005122 | 50 mm² | white | Spool | 480.000 kg/km | 512750 kg/km | ||
3822005131 | 70 mm² | white | Ring | 672.000 kg/km | 708250 kg/km | ||
3822005132 | 70 mm² | white | Spool | 672.000 kg/km | 708250 kg/km | ||
3822005141 | 95 mm² | white | Ring | 912.000 kg/km | 935310 kg/km | ||
3822005142 | 95 mm² | white | Spool | 912.000 kg/km | 935310 kg/km | ||
3822005151 | 120 mm² | white | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822005152 | 120 mm² | white | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822005161 | 150 mm² | white | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822005162 | 150 mm² | white | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822005171 | 185 mm² | white | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822005172 | 185 mm² | white | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822005181 | 240 mm² | white | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822005182 | 240 mm² | white | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822006011 | 0.5 mm² | grey | Ring | 4.800 kg/km | 9260 kg/km | ||
3822006012 | 0.5 mm² | grey | Spool | 4.800 kg/km | 9260 kg/km | ||
3822006021 | 0.75 mm² | grey | Ring | 7.200 kg/km | 12080 kg/km | ||
3822006022 | 0.75 mm² | grey | Spool | 7.200 kg/km | 12080 kg/km | ||
3822006031 | 1 mm² | grey | Ring | 9.600 kg/km | 14790 kg/km | ||
3822006032 | 1 mm² | grey | Spool | 9.600 kg/km | 14790 kg/km | ||
3822006041 | 1.5 mm² | grey | Ring | 14.400 kg/km | 19750 kg/km | ||
3822006042 | 1.5 mm² | grey | Spool | 14.400 kg/km | 19750 kg/km | ||
3822006051 | 2.5 mm² | grey | Ring | 24.000 kg/km | 31350 kg/km | ||
3822006052 | 2.5 mm² | grey | Spool | 24.000 kg/km | 31350 kg/km | ||
3822006061 | 4 mm² | grey | Ring | 38.400 kg/km | 48320 kg/km | ||
3822006062 | 4 mm² | grey | Spool | 38.400 kg/km | 48320 kg/km | ||
3822006071 | 6 mm² | grey | Ring | 57.600 kg/km | 67810 kg/km | ||
3822006072 | 6 mm² | grey | Spool | 57.600 kg/km | 67810 kg/km | ||
3822006081 | 10 mm² | grey | Ring | 96.000 kg/km | 114720 kg/km | ||
3822006082 | 10 mm² | grey | Spool | 96.000 kg/km | 114720 kg/km | ||
3822006091 | 16 mm² | grey | Ring | 153.600 kg/km | 171470 kg/km | ||
3822006092 | 16 mm² | grey | Spool | 153.600 kg/km | 171470 kg/km | ||
3822006101 | 25 mm² | grey | Ring | 240.000 kg/km | 263630 kg/km | ||
3822006102 | 25 mm² | grey | Spool | 240.000 kg/km | 263630 kg/km | ||
3822006111 | 35 mm² | grey | Ring | 336.000 kg/km | 359300 kg/km | ||
3822006112 | 35 mm² | grey | Spool | 336.000 kg/km | 359300 kg/km | ||
3822006121 | 50 mm² | grey | Ring | 480.000 kg/km | 512750 kg/km | ||
3822006122 | 50 mm² | grey | Spool | 480.000 kg/km | 512750 kg/km | ||
3822006131 | 70 mm² | grey | Ring | 672.000 kg/km | 708250 kg/km | ||
3822006132 | 70 mm² | grey | Spool | 672.000 kg/km | 708250 kg/km | ||
3822006141 | 95 mm² | grey | Ring | 912.000 kg/km | 935310 kg/km | ||
3822006142 | 95 mm² | grey | Spool | 912.000 kg/km | 935310 kg/km | ||
3822006151 | 120 mm² | grey | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822006152 | 120 mm² | grey | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822006161 | 150 mm² | grey | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822006162 | 150 mm² | grey | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822006171 | 185 mm² | grey | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822006172 | 185 mm² | grey | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822006181 | 240 mm² | grey | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822006182 | 240 mm² | grey | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822007011 | 0.5 mm² | violet | Ring | 4.800 kg/km | 9260 kg/km | ||
3822007012 | 0.5 mm² | violet | Spool | 4.800 kg/km | 9260 kg/km | ||
3822007021 | 0.75 mm² | violet | Ring | 7.200 kg/km | 12080 kg/km | ||
3822007022 | 0.75 mm² | violet | Spool | 7.200 kg/km | 12080 kg/km | ||
3822007031 | 1 mm² | violet | Ring | 9.600 kg/km | 14790 kg/km | ||
3822007032 | 1 mm² | violet | Spool | 9.600 kg/km | 14790 kg/km | ||
3822007041 | 1.5 mm² | violet | Ring | 14.400 kg/km | 19750 kg/km | ||
3822007042 | 1.5 mm² | violet | Spool | 14.400 kg/km | 19750 kg/km | ||
3822007051 | 2.5 mm² | violet | Ring | 24.000 kg/km | 31350 kg/km | ||
3822007052 | 2.5 mm² | violet | Spool | 24.000 kg/km | 31350 kg/km | ||
3822007061 | 4 mm² | violet | Ring | 38.400 kg/km | 48320 kg/km | ||
3822007062 | 4 mm² | violet | Spool | 38.400 kg/km | 48320 kg/km | ||
3822007071 | 6 mm² | violet | Ring | 57.600 kg/km | 67810 kg/km | ||
3822007072 | 6 mm² | violet | Spool | 57.600 kg/km | 67810 kg/km | ||
3822007081 | 10 mm² | violet | Ring | 96.000 kg/km | 114720 kg/km | ||
3822007082 | 10 mm² | violet | Spool | 96.000 kg/km | 114720 kg/km | ||
3822007091 | 16 mm² | violet | Ring | 153.600 kg/km | 171470 kg/km | ||
3822007092 | 16 mm² | violet | Spool | 153.600 kg/km | 171470 kg/km | ||
3822007101 | 25 mm² | violet | Ring | 240.000 kg/km | 263630 kg/km | ||
3822007102 | 25 mm² | violet | Spool | 240.000 kg/km | 263630 kg/km | ||
3822007111 | 35 mm² | violet | Ring | 336.000 kg/km | 359300 kg/km | ||
3822007112 | 35 mm² | violet | Spool | 336.000 kg/km | 359300 kg/km | ||
3822007121 | 50 mm² | violet | Ring | 480.000 kg/km | 512750 kg/km | ||
3822007122 | 50 mm² | violet | Spool | 480.000 kg/km | 512750 kg/km | ||
3822007131 | 70 mm² | violet | Ring | 672.000 kg/km | 708250 kg/km | ||
3822007132 | 70 mm² | violet | Spool | 672.000 kg/km | 708250 kg/km | ||
3822007141 | 95 mm² | violet | Ring | 912.000 kg/km | 935310 kg/km | ||
3822007142 | 95 mm² | violet | Spool | 912.000 kg/km | 935310 kg/km | ||
3822007151 | 120 mm² | violet | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822007152 | 120 mm² | violet | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822007161 | 150 mm² | violet | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822007162 | 150 mm² | violet | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822007171 | 185 mm² | violet | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822007172 | 185 mm² | violet | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822007181 | 240 mm² | violet | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822007182 | 240 mm² | violet | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822008011 | 0.5 mm² | pink | Ring | 4.800 kg/km | 9260 kg/km | ||
3822008012 | 0.5 mm² | pink | Spool | 4.800 kg/km | 9260 kg/km | ||
3822008021 | 0.75 mm² | pink | Ring | 7.200 kg/km | 12080 kg/km | ||
3822008022 | 0.75 mm² | pink | Spool | 7.200 kg/km | 12080 kg/km | ||
3822008031 | 1 mm² | pink | Ring | 9.600 kg/km | 14790 kg/km | ||
3822008032 | 1 mm² | pink | Spool | 9.600 kg/km | 14790 kg/km | ||
3822008041 | 1.5 mm² | pink | Ring | 14.400 kg/km | 19750 kg/km | ||
3822008042 | 1.5 mm² | pink | Spool | 14.400 kg/km | 19750 kg/km | ||
3822008051 | 2.5 mm² | pink | Ring | 24.000 kg/km | 31350 kg/km | ||
3822008052 | 2.5 mm² | pink | Spool | 24.000 kg/km | 31350 kg/km | ||
3822008061 | 4 mm² | pink | Ring | 38.400 kg/km | 48320 kg/km | ||
3822008062 | 4 mm² | pink | Spool | 38.400 kg/km | 48320 kg/km | ||
3822008071 | 6 mm² | pink | Ring | 57.600 kg/km | 67810 kg/km | ||
3822008072 | 6 mm² | pink | Spool | 57.600 kg/km | 67810 kg/km | ||
3822008081 | 10 mm² | pink | Ring | 96.000 kg/km | 114720 kg/km | ||
3822008082 | 10 mm² | pink | Spool | 96.000 kg/km | 114720 kg/km | ||
3822008091 | 16 mm² | pink | Ring | 153.600 kg/km | 171470 kg/km | ||
3822008092 | 16 mm² | pink | Spool | 153.600 kg/km | 171470 kg/km | ||
3822008101 | 25 mm² | pink | Ring | 240.000 kg/km | 263630 kg/km | ||
3822008102 | 25 mm² | pink | Spool | 240.000 kg/km | 263630 kg/km | ||
3822008111 | 35 mm² | pink | Ring | 336.000 kg/km | 359300 kg/km | ||
3822008112 | 35 mm² | pink | Spool | 336.000 kg/km | 359300 kg/km | ||
3822008121 | 50 mm² | pink | Ring | 480.000 kg/km | 512750 kg/km | ||
3822008122 | 50 mm² | pink | Spool | 480.000 kg/km | 512750 kg/km | ||
3822008131 | 70 mm² | pink | Ring | 672.000 kg/km | 708250 kg/km | ||
3822008132 | 70 mm² | pink | Spool | 672.000 kg/km | 708250 kg/km | ||
3822008141 | 95 mm² | pink | Ring | 912.000 kg/km | 935310 kg/km | ||
3822008142 | 95 mm² | pink | Spool | 912.000 kg/km | 935310 kg/km | ||
3822008151 | 120 mm² | pink | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822008152 | 120 mm² | pink | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822008161 | 150 mm² | pink | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822008162 | 150 mm² | pink | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822008171 | 185 mm² | pink | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822008172 | 185 mm² | pink | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822008181 | 240 mm² | pink | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822008182 | 240 mm² | pink | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822009011 | 0.5 mm² | orange | Ring | 4.800 kg/km | 9260 kg/km | ||
3822009012 | 0.5 mm² | orange | Spool | 4.800 kg/km | 9260 kg/km | ||
3822009021 | 0.75 mm² | orange | Ring | 7.200 kg/km | 12080 kg/km | ||
3822009022 | 0.75 mm² | orange | Spool | 7.200 kg/km | 12080 kg/km | ||
3822009031 | 1 mm² | orange | Ring | 9.600 kg/km | 14790 kg/km | ||
3822009032 | 1 mm² | orange | Spool | 9.600 kg/km | 14790 kg/km | ||
3822009041 | 1.5 mm² | orange | Ring | 14.400 kg/km | 19750 kg/km | ||
3822009042 | 1.5 mm² | orange | Spool | 14.400 kg/km | 19750 kg/km | ||
3822009051 | 2.5 mm² | orange | Ring | 24.000 kg/km | 31350 kg/km | ||
3822009052 | 2.5 mm² | orange | Spool | 24.000 kg/km | 31350 kg/km | ||
3822009061 | 4 mm² | orange | Ring | 38.400 kg/km | 48320 kg/km | ||
3822009062 | 4 mm² | orange | Spool | 38.400 kg/km | 48320 kg/km | ||
3822009071 | 6 mm² | orange | Ring | 57.600 kg/km | 67810 kg/km | ||
3822009072 | 6 mm² | orange | Spool | 57.600 kg/km | 67810 kg/km | ||
3822009081 | 10 mm² | orange | Ring | 96.000 kg/km | 114720 kg/km | ||
3822009082 | 10 mm² | orange | Spool | 96.000 kg/km | 114720 kg/km | ||
3822009091 | 16 mm² | orange | Ring | 153.600 kg/km | 171470 kg/km | ||
3822009092 | 16 mm² | orange | Spool | 153.600 kg/km | 171470 kg/km | ||
3822009101 | 25 mm² | orange | Ring | 240.000 kg/km | 263630 kg/km | ||
3822009102 | 25 mm² | orange | Spool | 240.000 kg/km | 263630 kg/km | ||
3822009111 | 35 mm² | orange | Ring | 336.000 kg/km | 359300 kg/km | ||
3822009112 | 35 mm² | orange | Spool | 336.000 kg/km | 359300 kg/km | ||
3822009121 | 50 mm² | orange | Ring | 480.000 kg/km | 512750 kg/km | ||
3822009122 | 50 mm² | orange | Spool | 480.000 kg/km | 512750 kg/km | ||
3822009131 | 70 mm² | orange | Ring | 672.000 kg/km | 708250 kg/km | ||
3822009132 | 70 mm² | orange | Spool | 672.000 kg/km | 708250 kg/km | ||
3822009141 | 95 mm² | orange | Ring | 912.000 kg/km | 935310 kg/km | ||
3822009142 | 95 mm² | orange | Spool | 912.000 kg/km | 935310 kg/km | ||
3822009151 | 120 mm² | orange | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822009152 | 120 mm² | orange | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822009161 | 150 mm² | orange | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822009162 | 150 mm² | orange | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822009171 | 185 mm² | orange | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822009172 | 185 mm² | orange | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822009181 | 240 mm² | orange | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822009182 | 240 mm² | orange | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822011011 | 0.5 mm² | yellow | Ring | 4.800 kg/km | 9260 kg/km | ||
3822011012 | 0.5 mm² | yellow | Spool | 4.800 kg/km | 9260 kg/km | ||
3822011021 | 0.75 mm² | yellow | Ring | 7.200 kg/km | 12080 kg/km | ||
3822011022 | 0.75 mm² | yellow | Spool | 7.200 kg/km | 12080 kg/km | ||
3822011031 | 1 mm² | yellow | Ring | 9.600 kg/km | 14790 kg/km | ||
3822011032 | 1 mm² | yellow | Spool | 9.600 kg/km | 14790 kg/km | ||
3822011041 | 1.5 mm² | yellow | Ring | 14.400 kg/km | 19750 kg/km | ||
3822011042 | 1.5 mm² | yellow | Spool | 14.400 kg/km | 19750 kg/km | ||
3822011051 | 2.5 mm² | yellow | Ring | 24.000 kg/km | 31350 kg/km | ||
3822011052 | 2.5 mm² | yellow | Spool | 24.000 kg/km | 31350 kg/km | ||
3822011061 | 4 mm² | yellow | Ring | 38.400 kg/km | 48320 kg/km | ||
3822011062 | 4 mm² | yellow | Spool | 38.400 kg/km | 48320 kg/km | ||
3822011071 | 6 mm² | yellow | Ring | 57.600 kg/km | 67810 kg/km | ||
3822011072 | 6 mm² | yellow | Spool | 57.600 kg/km | 67810 kg/km | ||
3822011081 | 10 mm² | yellow | Ring | 96.000 kg/km | 114720 kg/km | ||
3822011082 | 10 mm² | yellow | Spool | 96.000 kg/km | 114720 kg/km | ||
3822011091 | 16 mm² | yellow | Ring | 153.600 kg/km | 171470 kg/km | ||
3822011092 | 16 mm² | yellow | Spool | 153.600 kg/km | 171470 kg/km | ||
3822011101 | 25 mm² | yellow | Ring | 240.000 kg/km | 263630 kg/km | ||
3822011102 | 25 mm² | yellow | Spool | 240.000 kg/km | 263630 kg/km | ||
3822011111 | 35 mm² | yellow | Ring | 336.000 kg/km | 359300 kg/km | ||
3822011112 | 35 mm² | yellow | Spool | 336.000 kg/km | 359300 kg/km | ||
3822011121 | 50 mm² | yellow | Ring | 480.000 kg/km | 512750 kg/km | ||
3822011122 | 50 mm² | yellow | Spool | 480.000 kg/km | 512750 kg/km | ||
3822011131 | 70 mm² | yellow | Ring | 672.000 kg/km | 708250 kg/km | ||
3822011132 | 70 mm² | yellow | Spool | 672.000 kg/km | 708250 kg/km | ||
3822011141 | 95 mm² | yellow | Ring | 912.000 kg/km | 935310 kg/km | ||
3822011142 | 95 mm² | yellow | Spool | 912.000 kg/km | 935310 kg/km | ||
3822011151 | 120 mm² | yellow | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822011152 | 120 mm² | yellow | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822011161 | 150 mm² | yellow | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822011162 | 150 mm² | yellow | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822011171 | 185 mm² | yellow | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822011172 | 185 mm² | yellow | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822011181 | 240 mm² | yellow | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822011182 | 240 mm² | yellow | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822012011 | 0.5 mm² | green | Ring | 4.800 kg/km | 9260 kg/km | ||
3822012012 | 0.5 mm² | green | Spool | 4.800 kg/km | 9260 kg/km | ||
3822012021 | 0.75 mm² | green | Ring | 7.200 kg/km | 12080 kg/km | ||
3822012022 | 0.75 mm² | green | Spool | 7.200 kg/km | 12080 kg/km | ||
3822012031 | 1 mm² | green | Ring | 9.600 kg/km | 14790 kg/km | ||
3822012032 | 1 mm² | green | Spool | 9.600 kg/km | 14790 kg/km | ||
3822012041 | 1.5 mm² | green | Ring | 14.400 kg/km | 19750 kg/km | ||
3822012042 | 1.5 mm² | green | Spool | 14.400 kg/km | 19750 kg/km | ||
3822012051 | 2.5 mm² | green | Ring | 24.000 kg/km | 31350 kg/km | ||
3822012052 | 2.5 mm² | green | Spool | 24.000 kg/km | 31350 kg/km | ||
3822012061 | 4 mm² | green | Ring | 38.400 kg/km | 48320 kg/km | ||
3822012062 | 4 mm² | green | Spool | 38.400 kg/km | 48320 kg/km | ||
3822012071 | 6 mm² | green | Ring | 57.600 kg/km | 67810 kg/km | ||
3822012072 | 6 mm² | green | Spool | 57.600 kg/km | 67810 kg/km | ||
3822012081 | 10 mm² | green | Ring | 96.000 kg/km | 114720 kg/km | ||
3822012082 | 10 mm² | green | Spool | 96.000 kg/km | 114720 kg/km | ||
3822012091 | 16 mm² | green | Ring | 153.600 kg/km | 171470 kg/km | ||
3822012092 | 16 mm² | green | Spool | 153.600 kg/km | 171470 kg/km | ||
3822012101 | 25 mm² | green | Ring | 240.000 kg/km | 263630 kg/km | ||
3822012102 | 25 mm² | green | Spool | 240.000 kg/km | 263630 kg/km | ||
3822012111 | 35 mm² | green | Ring | 336.000 kg/km | 359300 kg/km | ||
3822012112 | 35 mm² | green | Spool | 336.000 kg/km | 359300 kg/km | ||
3822012121 | 50 mm² | green | Ring | 480.000 kg/km | 512750 kg/km | ||
3822012122 | 50 mm² | green | Spool | 480.000 kg/km | 512750 kg/km | ||
3822012131 | 70 mm² | green | Ring | 672.000 kg/km | 708250 kg/km | ||
3822012132 | 70 mm² | green | Spool | 672.000 kg/km | 708250 kg/km | ||
3822012141 | 95 mm² | green | Ring | 912.000 kg/km | 935310 kg/km | ||
3822012142 | 95 mm² | green | Spool | 912.000 kg/km | 935310 kg/km | ||
3822012151 | 120 mm² | green | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822012152 | 120 mm² | green | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822012161 | 150 mm² | green | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822012162 | 150 mm² | green | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822012171 | 185 mm² | green | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822012172 | 185 mm² | green | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822012181 | 240 mm² | green | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822012182 | 240 mm² | green | Spool | 2304.000 kg/km | 2355360 kg/km | ||
3822014011 | 0.5 mm² | dark blue | Ring | 4.800 kg/km | 9260 kg/km | ||
3822014012 | 0.5 mm² | dark blue | Spool | 4.800 kg/km | 9260 kg/km | ||
3822014021 | 0.75 mm² | dark blue | Ring | 7.200 kg/km | 12080 kg/km | ||
3822014022 | 0.75 mm² | dark blue | Spool | 7.200 kg/km | 12080 kg/km | ||
3822014031 | 1 mm² | dark blue | Ring | 9.600 kg/km | 14790 kg/km | ||
3822014032 | 1 mm² | dark blue | Spool | 9.600 kg/km | 14790 kg/km | ||
3822014041 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 19750 kg/km | ||
3822014042 | 1.5 mm² | dark blue | Spool | 14.400 kg/km | 19750 kg/km | ||
3822014051 | 2.5 mm² | dark blue | Ring | 24.000 kg/km | 31350 kg/km | ||
3822014052 | 2.5 mm² | dark blue | Spool | 24.000 kg/km | 31350 kg/km | ||
3822014061 | 4 mm² | dark blue | Ring | 38.400 kg/km | 48320 kg/km | ||
3822014062 | 4 mm² | dark blue | Spool | 38.400 kg/km | 48320 kg/km | ||
3822014071 | 6 mm² | dark blue | Ring | 57.600 kg/km | 67810 kg/km | ||
3822014072 | 6 mm² | dark blue | Spool | 57.600 kg/km | 67810 kg/km | ||
3822014081 | 10 mm² | dark blue | Ring | 96.000 kg/km | 114720 kg/km | ||
3822014082 | 10 mm² | dark blue | Spool | 96.000 kg/km | 114720 kg/km | ||
3822014091 | 16 mm² | dark blue | Ring | 153.600 kg/km | 171470 kg/km | ||
3822014092 | 16 mm² | dark blue | Spool | 153.600 kg/km | 171470 kg/km | ||
3822014101 | 25 mm² | dark blue | Ring | 240.000 kg/km | 263630 kg/km | ||
3822014102 | 25 mm² | dark blue | Spool | 240.000 kg/km | 263630 kg/km | ||
3822014111 | 35 mm² | dark blue | Ring | 336.000 kg/km | 359300 kg/km | ||
3822014112 | 35 mm² | dark blue | Spool | 336.000 kg/km | 359300 kg/km | ||
3822014121 | 50 mm² | dark blue | Ring | 480.000 kg/km | 512750 kg/km | ||
3822014122 | 50 mm² | dark blue | Spool | 480.000 kg/km | 512750 kg/km | ||
3822014131 | 70 mm² | dark blue | Ring | 672.000 kg/km | 708250 kg/km | ||
3822014132 | 70 mm² | dark blue | Spool | 672.000 kg/km | 708250 kg/km | ||
3822014141 | 95 mm² | dark blue | Ring | 912.000 kg/km | 935310 kg/km | ||
3822014142 | 95 mm² | dark blue | Spool | 912.000 kg/km | 935310 kg/km | ||
3822014151 | 120 mm² | dark blue | Ring | 1152.000 kg/km | 1177400 kg/km | ||
3822014152 | 120 mm² | dark blue | Spool | 1152.000 kg/km | 1177400 kg/km | ||
3822014161 | 150 mm² | dark blue | Ring | 1440.000 kg/km | 1470200 kg/km | ||
3822014162 | 150 mm² | dark blue | Spool | 1440.000 kg/km | 1470200 kg/km | ||
3822014171 | 185 mm² | dark blue | Ring | 1776.000 kg/km | 1791320 kg/km | ||
3822014172 | 185 mm² | dark blue | Spool | 1776.000 kg/km | 1791320 kg/km | ||
3822014181 | 240 mm² | dark blue | Ring | 2304.000 kg/km | 2355360 kg/km | ||
3822014182 | 240 mm² | dark blue | Spool | 2304.000 kg/km | 2355360 kg/km |