ÖLFLEX® INFRA HFFR Z 1 x 1.5 YE/GN
Single core cable; 1X1.5; green/yellow; Ring; 1,1 kV; Thermoplastic; Fixed Installation
Benefits
- Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire
Applications
- For use in dry rooms
- For lighting and power applications in residential and commercial buildings, including hotels, hospitals and IT parks.
Technical Attributes
General Information
Product type
Single core cable
Weight
21000 kg/km
Copper index
14.400 kg/km
Single core packaging type
Ring
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
3 kV
Current rating according to
IS 3961
Product Design
Cable dimension
1X1.5
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Shielded
No
Nominal outer diameter
3.1 mm
Shape of cable
Round
Core insulation base material
Thermoplastic
Core insulation base material, shortname
HFFR
Cable marking
LAPP KABEL STUTTGART ÖLFLEX® INFRA HFFR (Z)
Single core color
green/yellow
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed InstallationFlexible
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
18.6 mm
Minimum bending radius, occasionally moved
8 x outer diameter
Minimum bending radius in mm, occasionally flexing
24.8 mm
Temperature, occasionally moved
-15 °C to 70 °C according to IEC
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
Yes
Zero halogen according to
IS 17048
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
HAR-certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® INFRA HFFR Z
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Copper index | Weight | ||
---|---|---|---|---|---|---|---|
3821000011 | 0.5 mm² | green/yellow | Ring | 4.800 kg/km | 9200 kg/km | ||
3821000012 | 0.5 mm² | green/yellow | Ring | 4.800 kg/km | 9200 kg/km | ||
3821000021 | 0.75 mm² | green/yellow | Ring | 7.200 kg/km | 12000 kg/km | ||
3821000022 | 0.75 mm² | green/yellow | Ring | 7.200 kg/km | 12000 kg/km | ||
3821000031 | 1 mm² | green/yellow | Ring | 9.600 kg/km | 16000 kg/km | ||
3821000032 | 1 mm² | green/yellow | Ring | 9.600 kg/km | 16000 kg/km | ||
3821000041 | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | 21000 kg/km | ||
3821000042 | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | 21000 kg/km | ||
3821000051 | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | 32700 kg/km | ||
3821000052 | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | 32700 kg/km | ||
3821000061 | 4 mm² | green/yellow | Ring | 38.400 kg/km | 47600 kg/km | ||
3821000062 | 4 mm² | green/yellow | Ring | 38.400 kg/km | 47600 kg/km | ||
3821000071 | 6 mm² | green/yellow | Ring | 57.600 kg/km | 66800 kg/km | ||
3821000072 | 6 mm² | green/yellow | Ring | 57.600 kg/km | 66800 kg/km | ||
3821000081 | 10 mm² | green/yellow | Ring | 96.000 kg/km | 112900 kg/km | ||
3821000082 | 10 mm² | green/yellow | Ring | 96.000 kg/km | 112900 kg/km | ||
3821000091 | 16 mm² | green/yellow | Ring | 153.600 kg/km | 168600 kg/km | ||
3821000092 | 16 mm² | green/yellow | Ring | 153.600 kg/km | 168600 kg/km | ||
3821001011 | 0.5 mm² | black | Ring | 4.800 kg/km | 9200 kg/km | ||
3821001012 | 0.5 mm² | black | Ring | 4.800 kg/km | 9200 kg/km | ||
3821001021 | 0.75 mm² | black | Ring | 7.200 kg/km | 12000 kg/km | ||
3821001022 | 0.75 mm² | black | Ring | 7.200 kg/km | 12000 kg/km | ||
3821001031 | 1 mm² | black | Ring | 9.600 kg/km | 16000 kg/km | ||
3821001032 | 1 mm² | black | Ring | 9.600 kg/km | 16000 kg/km | ||
3821001041 | 1.5 mm² | black | Ring | 14.400 kg/km | 21000 kg/km | ||
3821001042 | 1.5 mm² | black | Ring | 14.400 kg/km | 21000 kg/km | ||
3821001051 | 2.5 mm² | black | Ring | 24.000 kg/km | 32700 kg/km | ||
3821001052 | 2.5 mm² | black | Ring | 24.000 kg/km | 32700 kg/km | ||
3821001061 | 4 mm² | black | Ring | 38.400 kg/km | 47600 kg/km | ||
3821001062 | 4 mm² | black | Ring | 38.400 kg/km | 47600 kg/km | ||
3821001071 | 6 mm² | black | Ring | 57.600 kg/km | 66800 kg/km | ||
3821001072 | 6 mm² | black | Ring | 57.600 kg/km | 66800 kg/km | ||
3821001081 | 10 mm² | black | Ring | 96.000 kg/km | 112900 kg/km | ||
3821001082 | 10 mm² | black | Ring | 96.000 kg/km | 112900 kg/km | ||
3821001091 | 16 mm² | black | Ring | 153.600 kg/km | 168600 kg/km | ||
3821001092 | 16 mm² | black | Ring | 153.600 kg/km | 168600 kg/km | ||
3821002011 | 0.5 mm² | blue | Ring | 4.800 kg/km | 9200 kg/km | ||
3821002012 | 0.5 mm² | blue | Ring | 4.800 kg/km | 9200 kg/km | ||
3821002021 | 0.75 mm² | blue | Ring | 7.200 kg/km | 12000 kg/km | ||
3821002022 | 0.75 mm² | blue | Ring | 7.200 kg/km | 12000 kg/km | ||
3821002031 | 1 mm² | blue | Ring | 9.600 kg/km | 16000 kg/km | ||
3821002032 | 1 mm² | blue | Ring | 9.600 kg/km | 16000 kg/km | ||
3821002041 | 1.5 mm² | blue | Ring | 14.400 kg/km | 21000 kg/km | ||
3821002042 | 1.5 mm² | blue | Ring | 14.400 kg/km | 21000 kg/km | ||
3821002051 | 2.5 mm² | blue | Ring | 24.000 kg/km | 32700 kg/km | ||
3821002052 | 2.5 mm² | blue | Ring | 24.000 kg/km | 32700 kg/km | ||
3821002061 | 4 mm² | blue | Ring | 38.400 kg/km | 47600 kg/km | ||
3821002062 | 4 mm² | blue | Ring | 38.400 kg/km | 47600 kg/km | ||
3821002071 | 6 mm² | blue | Ring | 57.600 kg/km | 66800 kg/km | ||
3821002072 | 6 mm² | blue | Ring | 57.600 kg/km | 66800 kg/km | ||
3821002081 | 10 mm² | blue | Ring | 96.000 kg/km | 112900 kg/km | ||
3821002082 | 10 mm² | blue | Ring | 96.000 kg/km | 112900 kg/km | ||
3821002091 | 16 mm² | blue | Ring | 153.600 kg/km | 168600 kg/km | ||
3821002092 | 16 mm² | blue | Ring | 153.600 kg/km | 168600 kg/km | ||
3821003011 | 0.5 mm² | brown | Ring | 4.800 kg/km | 9200 kg/km | ||
3821003012 | 0.5 mm² | brown | Ring | 4.800 kg/km | 9200 kg/km | ||
3821003021 | 0.75 mm² | brown | Ring | 7.200 kg/km | 12000 kg/km | ||
3821003022 | 0.75 mm² | brown | Ring | 7.200 kg/km | 12000 kg/km | ||
3821003031 | 1 mm² | brown | Ring | 9.600 kg/km | 16000 kg/km | ||
3821003032 | 1 mm² | brown | Ring | 9.600 kg/km | 16000 kg/km | ||
3821003041 | 1.5 mm² | brown | Ring | 14.400 kg/km | 21000 kg/km | ||
3821003042 | 1.5 mm² | brown | Ring | 14.400 kg/km | 21000 kg/km | ||
3821003051 | 2.5 mm² | brown | Ring | 24.000 kg/km | 32700 kg/km | ||
3821003052 | 2.5 mm² | brown | Ring | 24.000 kg/km | 32700 kg/km | ||
3821003061 | 4 mm² | brown | Ring | 38.400 kg/km | 47600 kg/km | ||
3821003062 | 4 mm² | brown | Ring | 38.400 kg/km | 47600 kg/km | ||
3821003071 | 6 mm² | brown | Ring | 57.600 kg/km | 66800 kg/km | ||
3821003072 | 6 mm² | brown | Ring | 57.600 kg/km | 66800 kg/km | ||
3821003081 | 10 mm² | brown | Ring | 96.000 kg/km | 112900 kg/km | ||
3821003082 | 10 mm² | brown | Ring | 96.000 kg/km | 112900 kg/km | ||
3821003091 | 16 mm² | brown | Ring | 153.600 kg/km | 168600 kg/km | ||
3821003092 | 16 mm² | brown | Ring | 153.600 kg/km | 168600 kg/km | ||
3821004011 | 0.5 mm² | red | Ring | 4.800 kg/km | 9200 kg/km | ||
3821004012 | 0.5 mm² | red | Ring | 4.800 kg/km | 9200 kg/km | ||
3821004021 | 0.75 mm² | red | Ring | 7.200 kg/km | 12000 kg/km | ||
3821004022 | 0.75 mm² | red | Ring | 7.200 kg/km | 12000 kg/km | ||
3821004031 | 1 mm² | red | Ring | 9.600 kg/km | 16000 kg/km | ||
3821004032 | 1 mm² | red | Ring | 9.600 kg/km | 16000 kg/km | ||
3821004041 | 1.5 mm² | red | Ring | 14.400 kg/km | 21000 kg/km | ||
3821004042 | 1.5 mm² | red | Ring | 14.400 kg/km | 21000 kg/km | ||
3821004051 | 2.5 mm² | red | Ring | 24.000 kg/km | 32700 kg/km | ||
3821004052 | 2.5 mm² | red | Ring | 24.000 kg/km | 32700 kg/km | ||
3821004061 | 4 mm² | red | Ring | 38.400 kg/km | 47600 kg/km | ||
3821004062 | 4 mm² | red | Ring | 38.400 kg/km | 47600 kg/km | ||
3821004071 | 6 mm² | red | Ring | 57.600 kg/km | 66800 kg/km | ||
3821004072 | 6 mm² | red | Ring | 57.600 kg/km | 66800 kg/km | ||
3821004081 | 10 mm² | red | Ring | 96.000 kg/km | 112900 kg/km | ||
3821004082 | 10 mm² | red | Ring | 96.000 kg/km | 112900 kg/km | ||
3821004091 | 16 mm² | red | Ring | 153.600 kg/km | 168600 kg/km | ||
3821004092 | 16 mm² | red | Ring | 153.600 kg/km | 168600 kg/km | ||
3821005011 | 0.5 mm² | white | Ring | 4.800 kg/km | 9200 kg/km | ||
3821005012 | 0.5 mm² | white | Ring | 4.800 kg/km | 9200 kg/km | ||
3821005021 | 0.75 mm² | white | Ring | 7.200 kg/km | 12000 kg/km | ||
3821005022 | 0.75 mm² | white | Ring | 7.200 kg/km | 12000 kg/km | ||
3821005031 | 1 mm² | white | Ring | 9.600 kg/km | 16000 kg/km | ||
3821005032 | 1 mm² | white | Ring | 9.600 kg/km | 16000 kg/km | ||
3821005041 | 1.5 mm² | white | Ring | 14.400 kg/km | 21000 kg/km | ||
3821005042 | 1.5 mm² | white | Ring | 14.400 kg/km | 21000 kg/km | ||
3821005051 | 2.5 mm² | white | Ring | 24.000 kg/km | 32700 kg/km | ||
3821005052 | 2.5 mm² | white | Ring | 24.000 kg/km | 32700 kg/km | ||
3821005061 | 4 mm² | white | Ring | 38.400 kg/km | 47600 kg/km | ||
3821005062 | 4 mm² | white | Ring | 38.400 kg/km | 47600 kg/km | ||
3821005071 | 6 mm² | white | Ring | 57.600 kg/km | 66800 kg/km | ||
3821005072 | 6 mm² | white | Ring | 57.600 kg/km | 66800 kg/km | ||
3821005081 | 10 mm² | white | Ring | 96.000 kg/km | 112900 kg/km | ||
3821005082 | 10 mm² | white | Ring | 96.000 kg/km | 112900 kg/km | ||
3821005091 | 16 mm² | white | Ring | 153.600 kg/km | 168600 kg/km | ||
3821005092 | 16 mm² | white | Ring | 153.600 kg/km | 168600 kg/km | ||
3821006011 | 0.5 mm² | white | Ring | 4.800 kg/km | 9200 kg/km | ||
3821006012 | 0.5 mm² | white | Ring | 4.800 kg/km | 9200 kg/km | ||
3821006021 | 0.75 mm² | white | Ring | 7.200 kg/km | 12000 kg/km | ||
3821006022 | 0.75 mm² | grey | Ring | 7.200 kg/km | 12000 kg/km | ||
3821006031 | 1 mm² | grey | Ring | 9.600 kg/km | 16000 kg/km | ||
3821006032 | 1 mm² | grey | Ring | 9.600 kg/km | 16000 kg/km | ||
3821006041 | 1.5 mm² | grey | Ring | 14.400 kg/km | 21000 kg/km | ||
3821006042 | 1.5 mm² | grey | Ring | 14.400 kg/km | 21000 kg/km | ||
3821006051 | 2.5 mm² | grey | Ring | 24.000 kg/km | 32700 kg/km | ||
3821006052 | 2.5 mm² | grey | Ring | 24.000 kg/km | 32700 kg/km | ||
3821006061 | 4 mm² | grey | Ring | 38.400 kg/km | 47600 kg/km | ||
3821006062 | 4 mm² | grey | Ring | 38.400 kg/km | 47600 kg/km | ||
3821006071 | 6 mm² | grey | Ring | 57.600 kg/km | 66800 kg/km | ||
3821006072 | 6 mm² | grey | Ring | 57.600 kg/km | 66800 kg/km | ||
3821006081 | 10 mm² | grey | Ring | 96.000 kg/km | 112900 kg/km | ||
3821006082 | 10 mm² | grey | Ring | 96.000 kg/km | 112900 kg/km | ||
3821006091 | 16 mm² | grey | Ring | 153.600 kg/km | 168600 kg/km | ||
3821006092 | 16 mm² | grey | Ring | 153.600 kg/km | 168600 kg/km | ||
3821007011 | 0.5 mm² | violet | Ring | 4.800 kg/km | 9200 kg/km | ||
3821007012 | 0.5 mm² | violet | Ring | 4.800 kg/km | 9200 kg/km | ||
3821007021 | 0.75 mm² | violet | Ring | 7.200 kg/km | 12000 kg/km | ||
3821007022 | 0.75 mm² | violet | Ring | 7.200 kg/km | 12000 kg/km | ||
3821007031 | 1 mm² | violet | Ring | 9.600 kg/km | 16000 kg/km | ||
3821007032 | 1 mm² | violet | Ring | 9.600 kg/km | 16000 kg/km | ||
3821007041 | 1.5 mm² | violet | Ring | 14.400 kg/km | 21000 kg/km | ||
3821007042 | 1.5 mm² | violet | Ring | 14.400 kg/km | 21000 kg/km | ||
3821007051 | 2.5 mm² | violet | Ring | 24.000 kg/km | 32700 kg/km | ||
3821007052 | 2.5 mm² | violet | Ring | 24.000 kg/km | 32700 kg/km | ||
3821007061 | 4 mm² | violet | Ring | 38.400 kg/km | 47600 kg/km | ||
3821007062 | 4 mm² | violet | Ring | 38.400 kg/km | 47600 kg/km | ||
3821007071 | 6 mm² | violet | Ring | 57.600 kg/km | 66800 kg/km | ||
3821007072 | 6 mm² | violet | Ring | 57.600 kg/km | 66800 kg/km | ||
3821007081 | 10 mm² | violet | Ring | 96.000 kg/km | 112900 kg/km | ||
3821007082 | 10 mm² | violet | Ring | 96.000 kg/km | 112900 kg/km | ||
3821007091 | 16 mm² | violet | Ring | 153.600 kg/km | 168600 kg/km | ||
3821007092 | 16 mm² | violet | Ring | 153.600 kg/km | 168600 kg/km | ||
3821008011 | 0.5 mm² | pink | Ring | 4.800 kg/km | 9200 kg/km | ||
3821008012 | 0.5 mm² | pink | Ring | 4.800 kg/km | 9200 kg/km | ||
3821008021 | 0.75 mm² | pink | Ring | 7.200 kg/km | 12000 kg/km | ||
3821008022 | 0.75 mm² | pink | Ring | 7.200 kg/km | 12000 kg/km | ||
3821008031 | 1 mm² | pink | Ring | 9.600 kg/km | 16000 kg/km | ||
3821008032 | 1 mm² | pink | Ring | 9.600 kg/km | 16000 kg/km | ||
3821008041 | 1.5 mm² | pink | Ring | 14.400 kg/km | 21000 kg/km | ||
3821008042 | 1.5 mm² | pink | Ring | 14.400 kg/km | 21000 kg/km | ||
3821008051 | 2.5 mm² | pink | Ring | 24.000 kg/km | 32700 kg/km | ||
3821008052 | 2.5 mm² | pink | Ring | 24.000 kg/km | 32700 kg/km | ||
3821008061 | 4 mm² | pink | Ring | 38.400 kg/km | 47600 kg/km | ||
3821008062 | 4 mm² | pink | Ring | 38.400 kg/km | 47600 kg/km | ||
3821008071 | 6 mm² | pink | Ring | 57.600 kg/km | 66800 kg/km | ||
3821008072 | 6 mm² | pink | Ring | 57.600 kg/km | 66800 kg/km | ||
3821008081 | 10 mm² | pink | Ring | 96.000 kg/km | 112900 kg/km | ||
3821008082 | 10 mm² | pink | Ring | 96.000 kg/km | 112900 kg/km | ||
3821008091 | 16 mm² | pink | Ring | 153.600 kg/km | 168600 kg/km | ||
3821008092 | 16 mm² | pink | Ring | 153.600 kg/km | 168600 kg/km | ||
3821009011 | 0.5 mm² | orange | Ring | 4.800 kg/km | 9200 kg/km | ||
3821009012 | 0.5 mm² | orange | Ring | 4.800 kg/km | 9200 kg/km | ||
3821009021 | 0.75 mm² | orange | Ring | 7.200 kg/km | 12000 kg/km | ||
3821009022 | 0.75 mm² | orange | Ring | 7.200 kg/km | 12000 kg/km | ||
3821009031 | 1 mm² | orange | Ring | 9.600 kg/km | 16000 kg/km | ||
3821009032 | 1 mm² | orange | Ring | 9.600 kg/km | 16000 kg/km | ||
3821009041 | 1.5 mm² | orange | Ring | 14.400 kg/km | 21000 kg/km | ||
3821009042 | 1.5 mm² | orange | Ring | 14.400 kg/km | 21000 kg/km | ||
3821009051 | 2.5 mm² | orange | Ring | 24.000 kg/km | 32700 kg/km | ||
3821009052 | 2.5 mm² | orange | Ring | 24.000 kg/km | 32700 kg/km | ||
3821009061 | 4 mm² | orange | Ring | 38.400 kg/km | 47600 kg/km | ||
3821009062 | 4 mm² | orange | Ring | 38.400 kg/km | 47600 kg/km | ||
3821009071 | 6 mm² | orange | Ring | 57.600 kg/km | 66800 kg/km | ||
3821009072 | 6 mm² | orange | Ring | 57.600 kg/km | 66800 kg/km | ||
3821009081 | 10 mm² | orange | Ring | 96.000 kg/km | 112900 kg/km | ||
3821009082 | 10 mm² | orange | Ring | 96.000 kg/km | 112900 kg/km | ||
3821009091 | 16 mm² | orange | Ring | 153.600 kg/km | 168600 kg/km | ||
3821009092 | 16 mm² | orange | Ring | 153.600 kg/km | 168600 kg/km | ||
3821011011 | 0.5 mm² | yellow | Ring | 4.800 kg/km | 9200 kg/km | ||
3821011012 | 0.5 mm² | yellow | Ring | 4.800 kg/km | 9200 kg/km | ||
3821011021 | 0.75 mm² | yellow | Ring | 7.200 kg/km | 12000 kg/km | ||
3821011022 | 0.75 mm² | yellow | Ring | 7.200 kg/km | 12000 kg/km | ||
3821011031 | 1 mm² | yellow | Ring | 9.600 kg/km | 16000 kg/km | ||
3821011032 | 1 mm² | yellow | Ring | 9.600 kg/km | 16000 kg/km | ||
3821011041 | 1.5 mm² | yellow | Ring | 14.400 kg/km | 21000 kg/km | ||
3821011042 | 1.5 mm² | yellow | Ring | 14.400 kg/km | 21000 kg/km | ||
3821011051 | 2.5 mm² | yellow | Ring | 24.000 kg/km | 32700 kg/km | ||
3821011052 | 2.5 mm² | yellow | Ring | 24.000 kg/km | 32700 kg/km | ||
3821011061 | 4 mm² | yellow | Ring | 38.400 kg/km | 47600 kg/km | ||
3821011062 | 4 mm² | yellow | Ring | 38.400 kg/km | 47600 kg/km | ||
3821011071 | 6 mm² | yellow | Ring | 57.600 kg/km | 66800 kg/km | ||
3821011072 | 6 mm² | yellow | Ring | 57.600 kg/km | 66800 kg/km | ||
3821011081 | 10 mm² | yellow | Ring | 96.000 kg/km | 112900 kg/km | ||
3821011082 | 10 mm² | yellow | Ring | 96.000 kg/km | 112900 kg/km | ||
3821011091 | 16 mm² | yellow | Ring | 153.600 kg/km | 168600 kg/km | ||
3821011092 | 16 mm² | yellow | Ring | 153.600 kg/km | 168600 kg/km | ||
3821012011 | 0.5 mm² | green | Ring | 4.800 kg/km | 9200 kg/km | ||
3821012012 | 0.5 mm² | green | Ring | 4.800 kg/km | 9200 kg/km | ||
3821012021 | 0.75 mm² | green | Ring | 7.200 kg/km | 12000 kg/km | ||
3821012022 | 0.75 mm² | green | Ring | 7.200 kg/km | 12000 kg/km | ||
3821012031 | 1 mm² | green | Ring | 9.600 kg/km | 16000 kg/km | ||
3821012032 | 1 mm² | green | Ring | 9.600 kg/km | 16000 kg/km | ||
3821012041 | 1.5 mm² | green | Ring | 14.400 kg/km | 21000 kg/km | ||
3821012042 | 1.5 mm² | green | Ring | 14.400 kg/km | 21000 kg/km | ||
3821012051 | 2.5 mm² | green | Ring | 24.000 kg/km | 32700 kg/km | ||
3821012052 | 2.5 mm² | green | Ring | 24.000 kg/km | 32700 kg/km | ||
3821012061 | 4 mm² | green | Ring | 38.400 kg/km | 47600 kg/km | ||
3821012062 | 4 mm² | green | Ring | 38.400 kg/km | 47600 kg/km | ||
3821012071 | 6 mm² | green | Ring | 57.600 kg/km | 66800 kg/km | ||
3821012072 | 6 mm² | green | Ring | 57.600 kg/km | 66800 kg/km | ||
3821012081 | 10 mm² | green | Ring | 96.000 kg/km | 112900 kg/km | ||
3821012082 | 10 mm² | green | Ring | 96.000 kg/km | 112900 kg/km | ||
3821012091 | 16 mm² | green | Ring | 153.600 kg/km | 168600 kg/km | ||
3821012092 | 16 mm² | green | Ring | 153.600 kg/km | 168600 kg/km | ||
3821014011 | 0.5 mm² | dark blue | Ring | 4.800 kg/km | 9200 kg/km | ||
3821014012 | 0.5 mm² | dark blue | Ring | 4.800 kg/km | 9200 kg/km | ||
3821014021 | 0.75 mm² | dark blue | Ring | 7.200 kg/km | 12000 kg/km | ||
3821014022 | 0.75 mm² | dark blue | Ring | 7.200 kg/km | 12000 kg/km | ||
3821014031 | 1 mm² | dark blue | Ring | 9.600 kg/km | 16000 kg/km | ||
3821014032 | 1 mm² | dark blue | Ring | 9.600 kg/km | 16000 kg/km | ||
3821014041 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 21000 kg/km | ||
3821014042 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 21000 kg/km | ||
3821014051 | 2.5 mm² | dark blue | Ring | 24.000 kg/km | 32700 kg/km | ||
3821014052 | 2.5 mm² | dark blue | Ring | 24.000 kg/km | 32700 kg/km | ||
3821014061 | 4 mm² | dark blue | Ring | 38.400 kg/km | 47600 kg/km | ||
3821014062 | 4 mm² | dark blue | Ring | 38.400 kg/km | 47600 kg/km | ||
3821014071 | 6 mm² | dark blue | Ring | 57.600 kg/km | 66800 kg/km | ||
3821014072 | 6 mm² | dark blue | Ring | 57.600 kg/km | 66800 kg/km | ||
3821014081 | 10 mm² | dark blue | Ring | 96.000 kg/km | 112900 kg/km | ||
3821014082 | 10 mm² | dark blue | Ring | 96.000 kg/km | 112900 kg/km | ||
3821014091 | 16 mm² | dark blue | Ring | 153.600 kg/km | 168600 kg/km | ||
3821014092 | 16 mm² | dark blue | Ring | 153.600 kg/km | 168600 kg/km |