ÖLFLEX® INFRA HFFR Z 1 x 0.5 OG
Single core cable; 1X0.5; orange; Ring; 1,1 kV; Thermoplastic; Fixed Installation

Login to see price
BACK ORDER
Article No.
3821009012
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® INFRA HFFR Z 1 x 0.5 OG Single core cable -  Primary Image
ÖLFLEX® INFRA HFFR Z 1 x 0.5 OG Single core cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
halogen-free
halogen-free
CE marked
CE marked

Benefits

  • Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire

Applications

  • For use in dry rooms
  • For lighting and power applications in residential and commercial buildings, including hotels, hospitals and IT parks.
Show less
Show all

Technical Attributes

General Information

Product type

Single core cable

Weight

9200 kg/km

Copper index

4.800 kg/km

Single core packaging type

Ring

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

3 kV

Current rating according to

IS 3961

Product Design

Cable dimension

1X0.5

Conductor cross-section (mm2)

0.5 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Number of cores

1

Shielded

No

Nominal outer diameter

2.3 mm

Shape of cable

Round

Core insulation base material

Thermoplastic

Core insulation base material, shortname

HFFR

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® INFRA HFFR (Z) C.SectionSQ.MM 1100V CM/L No. ISI LOGO IS 17048 RoHS CEMETER MARKING

Single core color

orange

Single core identification

Single-coloured

Product Characteristics

Application area

Fixed Installation
Flexible

For torsional load

No

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

13.8 mm

Minimum bending radius, occasionally moved

8 x outer diameter

Minimum bending radius in mm, occasionally flexing

18.4 mm

Temperature, occasionally moved

-15 °C to 70 °C according to IEC

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

Yes

Zero halogen according to

IS 17048

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

VDE certified

No

HAR-certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® INFRA HFFR Z

Article number Conductor cross-section (mm2) Single core color Single core packaging type Copper index Weight
3821000011 0.5 mm² green/yellow Ring 4.800 kg/km 9200 kg/km
3821000012 0.5 mm² green/yellow Ring 4.800 kg/km 9200 kg/km
3821000021 0.75 mm² green/yellow Ring 7.200 kg/km 12000 kg/km
3821000022 0.75 mm² green/yellow Ring 7.200 kg/km 12000 kg/km
3821000031 1 mm² green/yellow Ring 9.600 kg/km 16000 kg/km
3821000032 1 mm² green/yellow Ring 9.600 kg/km 16000 kg/km
3821000041 1.5 mm² green/yellow Ring 14.400 kg/km 21000 kg/km
3821000042 1.5 mm² green/yellow Ring 14.400 kg/km 21000 kg/km
3821000051 2.5 mm² green/yellow Ring 24.000 kg/km 32700 kg/km
3821000052 2.5 mm² green/yellow Ring 24.000 kg/km 32700 kg/km
3821000061 4 mm² green/yellow Ring 38.400 kg/km 47600 kg/km
3821000062 4 mm² green/yellow Ring 38.400 kg/km 47600 kg/km
3821000071 6 mm² green/yellow Ring 57.600 kg/km 66800 kg/km
3821000072 6 mm² green/yellow Ring 57.600 kg/km 66800 kg/km
3821000081 10 mm² green/yellow Ring 96.000 kg/km 112900 kg/km
3821000082 10 mm² green/yellow Ring 96.000 kg/km 112900 kg/km
3821000091 16 mm² green/yellow Ring 153.600 kg/km 168600 kg/km
3821000092 16 mm² green/yellow Ring 153.600 kg/km 168600 kg/km
3821001011 0.5 mm² black Ring 4.800 kg/km 9200 kg/km
3821001012 0.5 mm² black Ring 4.800 kg/km 9200 kg/km
3821001021 0.75 mm² black Ring 7.200 kg/km 12000 kg/km
3821001022 0.75 mm² black Ring 7.200 kg/km 12000 kg/km
3821001031 1 mm² black Ring 9.600 kg/km 16000 kg/km
3821001032 1 mm² black Ring 9.600 kg/km 16000 kg/km
3821001041 1.5 mm² black Ring 14.400 kg/km 21000 kg/km
3821001042 1.5 mm² black Ring 14.400 kg/km 21000 kg/km
3821001051 2.5 mm² black Ring 24.000 kg/km 32700 kg/km
3821001052 2.5 mm² black Ring 24.000 kg/km 32700 kg/km
3821001061 4 mm² black Ring 38.400 kg/km 47600 kg/km
3821001062 4 mm² black Ring 38.400 kg/km 47600 kg/km
3821001071 6 mm² black Ring 57.600 kg/km 66800 kg/km
3821001072 6 mm² black Ring 57.600 kg/km 66800 kg/km
3821001081 10 mm² black Ring 96.000 kg/km 112900 kg/km
3821001082 10 mm² black Ring 96.000 kg/km 112900 kg/km
3821001091 16 mm² black Ring 153.600 kg/km 168600 kg/km
3821001092 16 mm² black Ring 153.600 kg/km 168600 kg/km
3821002011 0.5 mm² blue Ring 4.800 kg/km 9200 kg/km
3821002012 0.5 mm² blue Ring 4.800 kg/km 9200 kg/km
3821002021 0.75 mm² blue Ring 7.200 kg/km 12000 kg/km
3821002022 0.75 mm² blue Ring 7.200 kg/km 12000 kg/km
3821002031 1 mm² blue Ring 9.600 kg/km 16000 kg/km
3821002032 1 mm² blue Ring 9.600 kg/km 16000 kg/km
3821002041 1.5 mm² blue Ring 14.400 kg/km 21000 kg/km
3821002042 1.5 mm² blue Ring 14.400 kg/km 21000 kg/km
3821002051 2.5 mm² blue Ring 24.000 kg/km 32700 kg/km
3821002052 2.5 mm² blue Ring 24.000 kg/km 32700 kg/km
3821002061 4 mm² blue Ring 38.400 kg/km 47600 kg/km
3821002062 4 mm² blue Ring 38.400 kg/km 47600 kg/km
3821002071 6 mm² blue Ring 57.600 kg/km 66800 kg/km
3821002072 6 mm² blue Ring 57.600 kg/km 66800 kg/km
3821002081 10 mm² blue Ring 96.000 kg/km 112900 kg/km
3821002082 10 mm² blue Ring 96.000 kg/km 112900 kg/km
3821002091 16 mm² blue Ring 153.600 kg/km 168600 kg/km
3821002092 16 mm² blue Ring 153.600 kg/km 168600 kg/km
3821003011 0.5 mm² brown Ring 4.800 kg/km 9200 kg/km
3821003012 0.5 mm² brown Ring 4.800 kg/km 9200 kg/km
3821003021 0.75 mm² brown Ring 7.200 kg/km 12000 kg/km
3821003022 0.75 mm² brown Ring 7.200 kg/km 12000 kg/km
3821003031 1 mm² brown Ring 9.600 kg/km 16000 kg/km
3821003032 1 mm² brown Ring 9.600 kg/km 16000 kg/km
3821003041 1.5 mm² brown Ring 14.400 kg/km 21000 kg/km
3821003042 1.5 mm² brown Ring 14.400 kg/km 21000 kg/km
3821003051 2.5 mm² brown Ring 24.000 kg/km 32700 kg/km
3821003052 2.5 mm² brown Ring 24.000 kg/km 32700 kg/km
3821003061 4 mm² brown Ring 38.400 kg/km 47600 kg/km
3821003062 4 mm² brown Ring 38.400 kg/km 47600 kg/km
3821003071 6 mm² brown Ring 57.600 kg/km 66800 kg/km
3821003072 6 mm² brown Ring 57.600 kg/km 66800 kg/km
3821003081 10 mm² brown Ring 96.000 kg/km 112900 kg/km
3821003082 10 mm² brown Ring 96.000 kg/km 112900 kg/km
3821003091 16 mm² brown Ring 153.600 kg/km 168600 kg/km
3821003092 16 mm² brown Ring 153.600 kg/km 168600 kg/km
3821004011 0.5 mm² red Ring 4.800 kg/km 9200 kg/km
3821004012 0.5 mm² red Ring 4.800 kg/km 9200 kg/km
3821004021 0.75 mm² red Ring 7.200 kg/km 12000 kg/km
3821004022 0.75 mm² red Ring 7.200 kg/km 12000 kg/km
3821004031 1 mm² red Ring 9.600 kg/km 16000 kg/km
3821004032 1 mm² red Ring 9.600 kg/km 16000 kg/km
3821004041 1.5 mm² red Ring 14.400 kg/km 21000 kg/km
3821004042 1.5 mm² red Ring 14.400 kg/km 21000 kg/km
3821004051 2.5 mm² red Ring 24.000 kg/km 32700 kg/km
3821004052 2.5 mm² red Ring 24.000 kg/km 32700 kg/km
3821004061 4 mm² red Ring 38.400 kg/km 47600 kg/km
3821004062 4 mm² red Ring 38.400 kg/km 47600 kg/km
3821004071 6 mm² red Ring 57.600 kg/km 66800 kg/km
3821004072 6 mm² red Ring 57.600 kg/km 66800 kg/km
3821004081 10 mm² red Ring 96.000 kg/km 112900 kg/km
3821004082 10 mm² red Ring 96.000 kg/km 112900 kg/km
3821004091 16 mm² red Ring 153.600 kg/km 168600 kg/km
3821004092 16 mm² red Ring 153.600 kg/km 168600 kg/km
3821005011 0.5 mm² white Ring 4.800 kg/km 9200 kg/km
3821005012 0.5 mm² white Ring 4.800 kg/km 9200 kg/km
3821005021 0.75 mm² white Ring 7.200 kg/km 12000 kg/km
3821005022 0.75 mm² white Ring 7.200 kg/km 12000 kg/km
3821005031 1 mm² white Ring 9.600 kg/km 16000 kg/km
3821005032 1 mm² white Ring 9.600 kg/km 16000 kg/km
3821005041 1.5 mm² white Ring 14.400 kg/km 21000 kg/km
3821005042 1.5 mm² white Ring 14.400 kg/km 21000 kg/km
3821005051 2.5 mm² white Ring 24.000 kg/km 32700 kg/km
3821005052 2.5 mm² white Ring 24.000 kg/km 32700 kg/km
3821005061 4 mm² white Ring 38.400 kg/km 47600 kg/km
3821005062 4 mm² white Ring 38.400 kg/km 47600 kg/km
3821005071 6 mm² white Ring 57.600 kg/km 66800 kg/km
3821005072 6 mm² white Ring 57.600 kg/km 66800 kg/km
3821005081 10 mm² white Ring 96.000 kg/km 112900 kg/km
3821005082 10 mm² white Ring 96.000 kg/km 112900 kg/km
3821005091 16 mm² white Ring 153.600 kg/km 168600 kg/km
3821005092 16 mm² white Ring 153.600 kg/km 168600 kg/km
3821006011 0.5 mm² white Ring 4.800 kg/km 9200 kg/km
3821006012 0.5 mm² white Ring 4.800 kg/km 9200 kg/km
3821006021 0.75 mm² white Ring 7.200 kg/km 12000 kg/km
3821006022 0.75 mm² grey Ring 7.200 kg/km 12000 kg/km
3821006031 1 mm² grey Ring 9.600 kg/km 16000 kg/km
3821006032 1 mm² grey Ring 9.600 kg/km 16000 kg/km
3821006041 1.5 mm² grey Ring 14.400 kg/km 21000 kg/km
3821006042 1.5 mm² grey Ring 14.400 kg/km 21000 kg/km
3821006051 2.5 mm² grey Ring 24.000 kg/km 32700 kg/km
3821006052 2.5 mm² grey Ring 24.000 kg/km 32700 kg/km
3821006061 4 mm² grey Ring 38.400 kg/km 47600 kg/km
3821006062 4 mm² grey Ring 38.400 kg/km 47600 kg/km
3821006071 6 mm² grey Ring 57.600 kg/km 66800 kg/km
3821006072 6 mm² grey Ring 57.600 kg/km 66800 kg/km
3821006081 10 mm² grey Ring 96.000 kg/km 112900 kg/km
3821006082 10 mm² grey Ring 96.000 kg/km 112900 kg/km
3821006091 16 mm² grey Ring 153.600 kg/km 168600 kg/km
3821006092 16 mm² grey Ring 153.600 kg/km 168600 kg/km
3821007011 0.5 mm² violet Ring 4.800 kg/km 9200 kg/km
3821007012 0.5 mm² violet Ring 4.800 kg/km 9200 kg/km
3821007021 0.75 mm² violet Ring 7.200 kg/km 12000 kg/km
3821007022 0.75 mm² violet Ring 7.200 kg/km 12000 kg/km
3821007031 1 mm² violet Ring 9.600 kg/km 16000 kg/km
3821007032 1 mm² violet Ring 9.600 kg/km 16000 kg/km
3821007041 1.5 mm² violet Ring 14.400 kg/km 21000 kg/km
3821007042 1.5 mm² violet Ring 14.400 kg/km 21000 kg/km
3821007051 2.5 mm² violet Ring 24.000 kg/km 32700 kg/km
3821007052 2.5 mm² violet Ring 24.000 kg/km 32700 kg/km
3821007061 4 mm² violet Ring 38.400 kg/km 47600 kg/km
3821007062 4 mm² violet Ring 38.400 kg/km 47600 kg/km
3821007071 6 mm² violet Ring 57.600 kg/km 66800 kg/km
3821007072 6 mm² violet Ring 57.600 kg/km 66800 kg/km
3821007081 10 mm² violet Ring 96.000 kg/km 112900 kg/km
3821007082 10 mm² violet Ring 96.000 kg/km 112900 kg/km
3821007091 16 mm² violet Ring 153.600 kg/km 168600 kg/km
3821007092 16 mm² violet Ring 153.600 kg/km 168600 kg/km
3821008011 0.5 mm² pink Ring 4.800 kg/km 9200 kg/km
3821008012 0.5 mm² pink Ring 4.800 kg/km 9200 kg/km
3821008021 0.75 mm² pink Ring 7.200 kg/km 12000 kg/km
3821008022 0.75 mm² pink Ring 7.200 kg/km 12000 kg/km
3821008031 1 mm² pink Ring 9.600 kg/km 16000 kg/km
3821008032 1 mm² pink Ring 9.600 kg/km 16000 kg/km
3821008041 1.5 mm² pink Ring 14.400 kg/km 21000 kg/km
3821008042 1.5 mm² pink Ring 14.400 kg/km 21000 kg/km
3821008051 2.5 mm² pink Ring 24.000 kg/km 32700 kg/km
3821008052 2.5 mm² pink Ring 24.000 kg/km 32700 kg/km
3821008061 4 mm² pink Ring 38.400 kg/km 47600 kg/km
3821008062 4 mm² pink Ring 38.400 kg/km 47600 kg/km
3821008071 6 mm² pink Ring 57.600 kg/km 66800 kg/km
3821008072 6 mm² pink Ring 57.600 kg/km 66800 kg/km
3821008081 10 mm² pink Ring 96.000 kg/km 112900 kg/km
3821008082 10 mm² pink Ring 96.000 kg/km 112900 kg/km
3821008091 16 mm² pink Ring 153.600 kg/km 168600 kg/km
3821008092 16 mm² pink Ring 153.600 kg/km 168600 kg/km
3821009011 0.5 mm² orange Ring 4.800 kg/km 9200 kg/km
3821009012 0.5 mm² orange Ring 4.800 kg/km 9200 kg/km
3821009021 0.75 mm² orange Ring 7.200 kg/km 12000 kg/km
3821009022 0.75 mm² orange Ring 7.200 kg/km 12000 kg/km
3821009031 1 mm² orange Ring 9.600 kg/km 16000 kg/km
3821009032 1 mm² orange Ring 9.600 kg/km 16000 kg/km
3821009041 1.5 mm² orange Ring 14.400 kg/km 21000 kg/km
3821009042 1.5 mm² orange Ring 14.400 kg/km 21000 kg/km
3821009051 2.5 mm² orange Ring 24.000 kg/km 32700 kg/km
3821009052 2.5 mm² orange Ring 24.000 kg/km 32700 kg/km
3821009061 4 mm² orange Ring 38.400 kg/km 47600 kg/km
3821009062 4 mm² orange Ring 38.400 kg/km 47600 kg/km
3821009071 6 mm² orange Ring 57.600 kg/km 66800 kg/km
3821009072 6 mm² orange Ring 57.600 kg/km 66800 kg/km
3821009081 10 mm² orange Ring 96.000 kg/km 112900 kg/km
3821009082 10 mm² orange Ring 96.000 kg/km 112900 kg/km
3821009091 16 mm² orange Ring 153.600 kg/km 168600 kg/km
3821009092 16 mm² orange Ring 153.600 kg/km 168600 kg/km
3821011011 0.5 mm² yellow Ring 4.800 kg/km 9200 kg/km
3821011012 0.5 mm² yellow Ring 4.800 kg/km 9200 kg/km
3821011021 0.75 mm² yellow Ring 7.200 kg/km 12000 kg/km
3821011022 0.75 mm² yellow Ring 7.200 kg/km 12000 kg/km
3821011031 1 mm² yellow Ring 9.600 kg/km 16000 kg/km
3821011032 1 mm² yellow Ring 9.600 kg/km 16000 kg/km
3821011041 1.5 mm² yellow Ring 14.400 kg/km 21000 kg/km
3821011042 1.5 mm² yellow Ring 14.400 kg/km 21000 kg/km
3821011051 2.5 mm² yellow Ring 24.000 kg/km 32700 kg/km
3821011052 2.5 mm² yellow Ring 24.000 kg/km 32700 kg/km
3821011061 4 mm² yellow Ring 38.400 kg/km 47600 kg/km
3821011062 4 mm² yellow Ring 38.400 kg/km 47600 kg/km
3821011071 6 mm² yellow Ring 57.600 kg/km 66800 kg/km
3821011072 6 mm² yellow Ring 57.600 kg/km 66800 kg/km
3821011081 10 mm² yellow Ring 96.000 kg/km 112900 kg/km
3821011082 10 mm² yellow Ring 96.000 kg/km 112900 kg/km
3821011091 16 mm² yellow Ring 153.600 kg/km 168600 kg/km
3821011092 16 mm² yellow Ring 153.600 kg/km 168600 kg/km
3821012011 0.5 mm² green Ring 4.800 kg/km 9200 kg/km
3821012012 0.5 mm² green Ring 4.800 kg/km 9200 kg/km
3821012021 0.75 mm² green Ring 7.200 kg/km 12000 kg/km
3821012022 0.75 mm² green Ring 7.200 kg/km 12000 kg/km
3821012031 1 mm² green Ring 9.600 kg/km 16000 kg/km
3821012032 1 mm² green Ring 9.600 kg/km 16000 kg/km
3821012041 1.5 mm² green Ring 14.400 kg/km 21000 kg/km
3821012042 1.5 mm² green Ring 14.400 kg/km 21000 kg/km
3821012051 2.5 mm² green Ring 24.000 kg/km 32700 kg/km
3821012052 2.5 mm² green Ring 24.000 kg/km 32700 kg/km
3821012061 4 mm² green Ring 38.400 kg/km 47600 kg/km
3821012062 4 mm² green Ring 38.400 kg/km 47600 kg/km
3821012071 6 mm² green Ring 57.600 kg/km 66800 kg/km
3821012072 6 mm² green Ring 57.600 kg/km 66800 kg/km
3821012081 10 mm² green Ring 96.000 kg/km 112900 kg/km
3821012082 10 mm² green Ring 96.000 kg/km 112900 kg/km
3821012091 16 mm² green Ring 153.600 kg/km 168600 kg/km
3821012092 16 mm² green Ring 153.600 kg/km 168600 kg/km
3821014011 0.5 mm² dark blue Ring 4.800 kg/km 9200 kg/km
3821014012 0.5 mm² dark blue Ring 4.800 kg/km 9200 kg/km
3821014021 0.75 mm² dark blue Ring 7.200 kg/km 12000 kg/km
3821014022 0.75 mm² dark blue Ring 7.200 kg/km 12000 kg/km
3821014031 1 mm² dark blue Ring 9.600 kg/km 16000 kg/km
3821014032 1 mm² dark blue Ring 9.600 kg/km 16000 kg/km
3821014041 1.5 mm² dark blue Ring 14.400 kg/km 21000 kg/km
3821014042 1.5 mm² dark blue Ring 14.400 kg/km 21000 kg/km
3821014051 2.5 mm² dark blue Ring 24.000 kg/km 32700 kg/km
3821014052 2.5 mm² dark blue Ring 24.000 kg/km 32700 kg/km
3821014061 4 mm² dark blue Ring 38.400 kg/km 47600 kg/km
3821014062 4 mm² dark blue Ring 38.400 kg/km 47600 kg/km
3821014071 6 mm² dark blue Ring 57.600 kg/km 66800 kg/km
3821014072 6 mm² dark blue Ring 57.600 kg/km 66800 kg/km
3821014081 10 mm² dark blue Ring 96.000 kg/km 112900 kg/km
3821014082 10 mm² dark blue Ring 96.000 kg/km 112900 kg/km
3821014091 16 mm² dark blue Ring 153.600 kg/km 168600 kg/km
3821014092 16 mm² dark blue Ring 153.600 kg/km 168600 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?