ÖLFLEX® SERVO FD 7DSL 4G6+(2x1)+(2x22AWG
Servo cable; 4G6+(2x1)+(2x22AWG); Extended-Line; U0/U: 0,6/1 kV; PUR; Shielded; UL recognised; Cable chain

Login to see price
BACK ORDER
Article No.
1023281
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® SERVO FD 7DSL  4G6+(2x1)+(2x22AWG Servo cable -  Primary Image
ÖLFLEX® SERVO FD 7DSL  4G6+(2x1)+(2x22AWG Servo cable -  Primary Image ÖLFLEX® SERVO FD 7DSL  4G6+(2x1)+(2x22AWG Servo cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
outdoor area
outdoor area
icon powerchain
icon powerchain
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Space-saving and weight-saving hybrid cable for simultaneous power supply, signal and data transmission (one-cable technology).
  • Compatible with one-cable technology interfaces such as HIPERFACE DSL® and SCS open link.
  • Allows space-saving installation without additional encoder cable. Instead of the encoder cable, integrated signal pairs, signal cores or star quad bundles take over the signal transmission.
  • Reduced connection costs due to less cabling work and quick installation of fewer components.
  • Highly flexible cable design means maximum product performance.
  • Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”). This saves costs and increases the efficiency of machines.
  • Low-capacitance core insulation for long transmission paths.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Also available in versions with one screened control core pair, e.g. for brakes.

Applications

  • For connecting frequency converters and servo motors.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • The cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain, with horizontal travel distances of up to 20 m.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Servo cable

Weight

485 kg/km

Copper index

334.000 kg/km

copper index (lb)

2244.388 lb/10,000 ft

Performance class

Extended-Line

Electrical Characteristics

Nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Nominal voltage power cores

U0/U: 0,6/1 kV AC rms according to IEC

Nominal voltage control cores

U0/U: 0,6/1 kV AC rms according to IEC

Signal pair nominal voltage

300 V AC rms / DC according to IEC

Rated voltage

1000 V AC rms according to UL AWM
1000 V AC rms according to cRU AWM

Test voltage

4 kV

Power core test voltage

4 kV

test voltage control cores

4 kV

Current rating according to

VDE 0891-1

Nominal characteristic impedance

110 Ω

Maximum transmission length

100 m

Product Design

Conductor count/size

4G6+(2x1)+(2x22AWG)

Conductor cross-section (mm2)

6 mm²

Nominal cross section conductor (AWG)

10 AWG

Conductor material

Bare Copper

Conductor design

IEC 60228 class 6: extra-fine wire

Including protective conductor

Yes

Number of cores

4

Number of pairs

2

Pair screening type

Tin-plated copper braiding
Aluminium-steamed fleece

Cable element 1

Power core: 4G6

Cable element 2

Control core pair: 1x(2x1), Shielding: Tin-plated copper braiding

Cable element 3

Signal pair: 1x(2x22 AWG), Shielding: Tin-plated copper braiding

Stranding type

Layered Stranding

Wrapping over stranding

Fleece wrapping

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

17.8 mm

Shape of cable

Round

Core insulation base material

Polypropylene

Core insulation base material, shortname

PP

Base material of outer sheath

Polyurethane

Base material of outer sheath, shortname

PUR

Cable insulation colour

orange

Cable insulation RAL colour

RAL 2003

Core identification

Alphanumeric
Numbers
Colours

Product Characteristics

Application area

Cable chain
Flexible

For continuous flexing

Yes

Minimum bending radius, fixed installation

5 x outer diameter

Minimum bending radius in mm, stationary

89.0 mm

Minimum bending radius, dynamic permanently moved

7.5 x outer diameter

Minimum bending radius in mm, dynamic continuously flexing

133.5 mm

Minimum bending radius, occasionally moved

7.5 x outer diameter

Minimum bending radius in mm, occasionally flexing

133.5 mm

Maximum bending cycles

10000000

Maximum travel distance

20 m

Maximum speed sliding

5 m/s

Maximum speed unsupported

10 m/s

Maximum acceleration

50 m/s²

temperature, fixed installation

-50 °C to 90 °C according to IEC
to 90 °C according to UL AWM
to 90 °C according to CSA AWM

Temperature, occasionally moved

-40 °C to 90 °C according to IEC
to 90 °C according to UL AWM
to 90 °C according to CSA AWM

Temperature, dynamic continuously flexing

-40 °C to 90 °C according to IEC
to 90 °C according to UL AWM
to 90 °C according to CSA AWM

Flame-retardant

Yes

Flame retardance according to

CSA FT1

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)
EN 50618
EN 50620

weather resistant

Yes

Ozone resistant

Yes

Ozone-resistant according to

EN 50396, method B

Chemical resistant

Yes

hydrolysis resistant

Yes

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

Yes

Oil resistance according to

EN 50363-10-2

MUD resistance according to

IEC 60092-360, Annex C+D

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Low capacitance

Yes

Low-adhesion sheath surface

Yes

Certifications and Standards

CE marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС RU С-DE.АЮ64.В.00091/19

UL recognised

Yes

UL AWM certification

21209 according to UL 758 (e-file number: E63634)
10989 according to UL 758 (e-file number: E63634)
11117 according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

Yes

cUR certification

AWM I A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM I B according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II B according to CSA C22.2 No. 210 (e-file number: E63634)

cUL listed

No

CSA certified

No

VDE certified

No

Flame retardance tested according to UN/ECE-R118

Yes

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® SERVO FD 7DSL

Article number Conductor count/size Copper index Weight
1023273 4G0,75+(2x0,34)+(2x26AWG) 97.000 kg/km 170 kg/km
1023274 4G1+(2x0,75)+(2x22AWG) 133.000 kg/km 202 kg/km
1023275 4G1,5+(2x22AWG) 115.000 kg/km 198 kg/km
1023276 4G2,5+(2x22AWG) 160.000 kg/km 269 kg/km
1023277 4G4+(2x22AWG) 218.000 kg/km 343 kg/km
1023278 4G1,5+(2x1)+(2x22AWG) 152.000 kg/km 256 kg/km
1023279 4G2,5+(2x1)+(2x22AWG) 195.000 kg/km 313 kg/km
1023280 4G4+(2x1)+(2x22AWG) 268.000 kg/km 407 kg/km
1023281 4G6+(2x1)+(2x22AWG) 334.000 kg/km 485 kg/km
1023282 4G0,5+(2x0,34)+(2x26AWG) 73.000 kg/km 132 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?