ÖLFLEX® SERVO 728 CY (5x2x22AWG)
Encoder cable; (5x2x22AWG); 30 V; PVC; Shielded; UL recognised; Flexible

Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
1020142
Free Delivery within 3 weeks from payment receipt
Minimum order quantity 1 meters. You can order multiples of 1 meters
X


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® SERVO 728 CY (5x2x22AWG) Encoder cable -   Secondary Image
ÖLFLEX® SERVO 728 CY (5x2x22AWG) Encoder cable -   Secondary Image
flame-retardant
flame-retardant
oil resistant
oil resistant
icon sturgeon signal
icon sturgeon signal
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Compatible with rotary encoder systems from leading manufacturers.
  • Low-capacitance core insulation for long transmission paths.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Available in various cable design variants.
  • Available in various screening variants for ideal protection against electromagnetic interference.

Applications

  • For connecting the feedback system in the servo motor to frequency converters.
  • For fixed installation and occasional flexing.
  • Can be used in dry, damp or wet interiors.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Encoder cable

Weight

115 kg/km

Copper index

71.000 kg/km

Copper index (lb)

477.100 lb/10,000 ft

Electrical Characteristics

Nominal voltage

30 V AC rms / DC according to IEC

Rated voltage

300 V AC rms / DC according to UL AWM
300 V AC rms / DC according to cRU AWM

test voltage conductor/conductor

2 kV

Test voltage core/screening

2 kV

Current rating according to

VDE 0891-1

Product Design

Conductor number/size

(5x2x22AWG)

Conductor cross-section (mm2)

0.34 mm²

Nominal cross section conductor (AWG)

22 AWG

Conductor material

Tin-plated Copper

Conductor design

fine-wire

Including protective conductor

No

Number of cores

2

Number of pairs

5

Pair screening type

Tin-plated copper braiding

Cable element 1

Signal pair: 5x(2x22 AWG), Shielding: Tin-plated copper braiding

Cable element 2

Signal pair: 1x(2x0.5), Shielding: Tin-plated copper braiding

Cable element 3

Control core pair: 1x2x0.5

Cable element 4

Signal core: 4x0.22

Stranding type

Twisted-pair

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

7.9 mm

Shape of cable

Round

Core insulation base material

Polypropylene

Core insulation base material, shortname

PP

Base material outer sheath

Polyvinylchloride

Base material outer sheath, shortname

PVC

Cable insulation colour

green

Colour outer sheath RAL code

RAL 6018

Core identification

Colours

Product Characteristics

Application area

Flexible
Fixed Installation

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, fixed installation

47.4 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

118.5 mm

Temperature, fixed installation

to 80 °C according to CSA AWM
to 80 °C according to UL AWM
-40 °C to 80 °C according to IEC

Temperature, occasionally moved

-5 °C to 80 °C according to UL AWM
-5 °C to 70 °C according to IEC
-5 °C to 80 °C according to CSA AWM

Flame-retardant

Yes

Flame retardance according to

CSA FT1

UV-resistant

No

Halogenfree

No

Oil-resistant

Yes

Oil resistance according to

EN 50290-2-22: TM 54

PWIS-free

Yes

LABS-free according to

VDMA 24364-B2-L

Low capacitance

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

UL recognised

Yes

UL AWM certification

2464 according to UL 758 (e-file number: E63634)
10493 according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

Yes

cUR certification

AWM I A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM I B according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II B according to CSA C22.2 No. 210 (e-file number: E63634)

cUL listed

No

CSA certified

No

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® SERVO 728 CY

Article number Conductor number/size Copper index Weight
1020100 (10x0,14+2x0,5) 41.000 kg/km 84 kg/km
1020101 (10x0,14+4x0,5) 53.000 kg/km 101 kg/km
1020102 (15x0,14+4x0,5) 68.000 kg/km 115 kg/km
1020110 (4x2x0,34+4x0,5) 79.000 kg/km 129 kg/km
1020111 (3x(2x0,14)+4x0,14+2x0,5) 68.000 kg/km 120 kg/km
1020120 (4x2x0,25+2x0,5) 59.000 kg/km 103 kg/km
1020121 (4x2x0,25+2x1,0) 63.000 kg/km 112 kg/km
1020122 (4x2x0,14+4x1+(4x0,14)) 110.000 kg/km 155 kg/km
1020130 (3x(2x0,14)+2x(0,5)) 87.000 kg/km 140 kg/km
1020131 3x(2x0,14)+(3x0,14) 41.000 kg/km 115 kg/km
1020132 4x(2x0,14)+(2x1,0) 84.000 kg/km 145 kg/km
1020133 (4x2x0,14+4x0,5) 58.000 kg/km 97 kg/km
1020134 (7x2x0,14+2x0,5) 60.000 kg/km 115 kg/km
1020135 (3x(2x0,14)+4x0,14+2x0,5+4x0,22)) 80.000 kg/km 160 kg/km
1020136 (3x2x0,14)+(2x0,5) 87.000 kg/km 140 kg/km
1020140 (5x2x0,25) 50.000 kg/km 96 kg/km
1020141 (6x2x0,25) 60.000 kg/km 114 kg/km
1020142 (5x2x22AWG) 71.000 kg/km 115 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?