ÖLFLEX® SERVO 2XSLCY-JB 4G2,5
Motor connection cable; 4G2,5; U0/U: 0,6/1 kV; PVC; Shielded; UL recognised; Flexible
Benefits
- Power supply for large electric drives possible.
- Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage.
- Low-capacitance XLPE core insulation with outstanding electrical properties enables long transmission paths.
- Improved core insulation allows conductor temperatures of up to +90°C and therefore a wide range of applications.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
- Operating voltage of 1000 V according to UL, permitted for North America.
- Available as a 4-core variant and 3+3 balanced variant.
- Versions with balanced cable design and three-part protective earth largely prevent the generation of harmful currents on the motor bearing. A reduction in motor bearing damage contributes to the durability of electric motors.
Applications
- For connecting frequency converters and motors.
- For fixed installation and occasional flexing.
- Can be used in dry, damp or wet environments.
- Suitable for medium mechanical stress.
- The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Motor connection cable
Weight
221 kg/km
Copper index
150.000 kg/km
copper index (lb)
1007.959 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Nominal voltage power cores
U0/U: 0,6/1 kV AC rms according to IEC
Rated voltage
1000 V AC rms according to UL AWM1000 V AC rms according to cRU AWM
Test voltage
4 kV
test voltage conductor/conductor
4 kV
Test voltage core/screening
4 kV
Current rating according to
VDE 0298-4
Short-circuit temperature [5s]
250 °C
Max. conductor resistance at 20°C
7.98 Ω/km
Product Design
Conductor count/size
4G2,5
Conductor cross-section (mm2)
2.5 mm²
Nominal cross section conductor (AWG)
14 AWG
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
4
Cable element 1
Power core: 4G2.5
Cable element 2
Protective earth: 3x0.75
Stranding type
Layered Stranding
Earth-symmetrical strand structure
Yes
Shielded
Yes
Type of overall screen
Aluminium-laminated plastic foilTin-plated copper braiding
Nominal outer diameter
12.1 mm
Shape of cable
Round
Core insulation base material
Cross-linked polyethylene
Core insulation base material, shortname
XLPE
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Core identification
Colours
Core colour code
VDE 0293-308
Product Characteristics
Application area
FlexibleFixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
48.4 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
181.5 mm
temperature, fixed installation
-40 °C to 90 °C according to EN to 80 °C according to UL AWM to 80 °C according to CSA AWM
Temperature, occasionally moved
-15 °C to 90 °C according to EN to 80 °C according to UL AWM to 80 °C according to CSA AWM
Flame-retardant
Yes
Flame retardance according to
CSA FT1
UV-resistant
Yes
UV-resistant according to
DIN EN ISO 4892-2 method AEN 50620EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Halogenfree
No
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Low capacitance
Yes
Certifications and Standards
CE marked
Yes
UL recognised
Yes
UL AWM certification
2570 according to UL 758 (e-file number: E63634)
UL listed
No
cUR recognized
Yes
cUR certification
AWM I A according to CSA C22.2 No. 210-15 (e-file number: E63634)AWM II A according to CSA C22.2 No. 210-15 (e-file number: E63634)AWM I B according to CSA C22.2 No. 210-15 (e-file number: E63634)AWM II B according to CSA C22.2 No. 210-15 (e-file number: E63634)
cUL listed
No
CSA certified
No
CPR fire class
Eca
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SERVO 2XSLCY-JB
Article number | Conductor count/size | Copper index | Weight | |
---|---|---|---|---|
1133600 | 4G1,5 | 95.000 kg/km | 160 kg/km | |
1133601 | 4G2,5 | 150.000 kg/km | 221 kg/km | |
1133602 | 4G4 | 235.000 kg/km | 315 kg/km | |
1133603 | 4G6 | 320.000 kg/km | 418 kg/km | |
1133604 | 4G10 | 533.000 kg/km | 1000 kg/km | |
1133605 | 4G16 | 789.000 kg/km | 1290 kg/km | |
1133606 | 4G25 | 1236.000 kg/km | 1860 kg/km | |
1133607 | 4G35 | 1662.000 kg/km | 2610 kg/km | |
1133608 | 4G50 | 2345.000 kg/km | 2950 kg/km | |
1133609 | 4G70 | 3196.000 kg/km | 3950 kg/km | |
1133610 | 4G95 | 4316.000 kg/km | 5300 kg/km | |
1133611 | 4G120 | 5435.000 kg/km | 6600 kg/km | |
1133612 | 4G150 | 6394.000 kg/km | 7590 kg/km | |
1133613 | 4G185 | 7639.000 kg/km | 9420 kg/km | |
1133614 | 4G240 | 10013.000 kg/km | 12150 kg/km | |
1133615 | 3X1,5+3G0,25 | 88.000 kg/km | 177 kg/km | |
1133616 | 3X2,5+3G0,5 | 144.000 kg/km | 230 kg/km | |
1133617 | 3X4+3G0,75 | 224.000 kg/km | 323 kg/km | |
1133618 | 3X6+3G1 | 276.000 kg/km | 420 kg/km | |
1133619 | 3X10+3G1,5 | 491.000 kg/km | 635 kg/km | |
1133620 | 3X16+3G2,5 | 723.000 kg/km | 930 kg/km | |
1133621 | 3X25+3G4 | 1136.000 kg/km | 1350 kg/km | |
1133622 | 3X35+3G6 | 1535.000 kg/km | 1780 kg/km | |
1133623 | 3X50+3G10 | 2156.000 kg/km | 2530 kg/km | |
1133624 | 3X70+3G10 | 2871.000 kg/km | 3225 kg/km | |
1133625 | 3X95+3G16 | 3953.000 kg/km | 4511 kg/km | |
1133626 | 3X120+3G16 | 4836.000 kg/km | 5663 kg/km | |
1133627 | 3X150+3G25 | 5412.000 kg/km | 6720 kg/km | |
1133628 | 3X185+3G35 | 7041.000 kg/km | 7855 kg/km | |
1133629 | 3X240+3G50 | 8986.000 kg/km | 12850 kg/km |