ÖLFLEX® SERVO 2XSLCY-JB 3X4+3G0,75
Motor connection cable; 3X4+3G0,75; U0/U: 0,6/1 kV; PVC; Shielded; UL recognised; Flexible

Login to see price
BACK ORDER
Article No.
1133617
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® SERVO 2XSLCY-JB 3X4+3G0,75 Motor connection cable -  Primary Image
ÖLFLEX® SERVO 2XSLCY-JB 3X4+3G0,75 Motor connection cable -  Primary Image ÖLFLEX® SERVO 2XSLCY-JB 3X4+3G0,75 Motor connection cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Power supply for large electric drives possible.
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage.
  • Low-capacitance XLPE core insulation with outstanding electrical properties enables long transmission paths.
  • Improved core insulation allows conductor temperatures of up to +90°C and therefore a wide range of applications.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Operating voltage of 1000 V according to UL, permitted for North America.
  • Available as a 4-core variant and 3+3 balanced variant.
  • Versions with balanced cable design and three-part protective earth largely prevent the generation of harmful currents on the motor bearing. A reduction in motor bearing damage contributes to the durability of electric motors.

Applications

  • For connecting frequency converters and motors.
  • For fixed installation and occasional flexing.
  • Can be used in dry, damp or wet environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Motor connection cable

Weight

323 kg/km

Copper index

224.000 kg/km

copper index (lb)

1505.218 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Nominal voltage power cores

U0/U: 0,6/1 kV AC rms according to IEC

Rated voltage

1000 V AC rms according to UL AWM
1000 V AC rms according to cRU AWM

Test voltage

4 kV

test voltage conductor/conductor

4 kV

Test voltage core/screening

4 kV

Current rating according to

VDE 0298-4

Short-circuit temperature [5s]

250 °C

Product Design

Conductor count/size

3X4+3G0,75

Conductor cross-section (mm2)

4 mm²

Nominal cross section conductor (AWG)

12 AWG

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

3

Cable element 1

Power core: 3X4

Cable element 2

Protective earth: 3x0.75

Earth-symmetrical strand structure

Yes

Shielded

Yes

Type of overall screen

Aluminium-laminated plastic foil
Tin-plated copper braiding

Nominal outer diameter

13.5 mm

Shape of cable

Round

Core insulation base material

Cross-linked polyethylene

Core insulation base material, shortname

XLPE

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

black

Cable insulation RAL colour

RAL 9005

Core identification

Colours

Core colour code

VDE 0293-308

Product Characteristics

Application area

Flexible
Fixed Installation

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

54.0 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

202.5 mm

temperature, fixed installation

-40 °C to 90 °C according to EN
to 80 °C according to UL AWM
to 80 °C according to CSA AWM

Temperature, occasionally moved

-15 °C to 90 °C according to EN
to 80 °C according to UL AWM
to 80 °C according to CSA AWM

Flame-retardant

Yes

Flame retardance according to

CSA FT1

UV-resistant

Yes

UV-resistant according to

DIN EN ISO 4892-2 method A
EN 50620
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

Halogenfree

No

Oil-resistant

No

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Low capacitance

Yes

Certifications and Standards

CE marked

Yes

UL recognised

Yes

UL AWM certification

2570 according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

Yes

cUR certification

AWM I A according to CSA C22.2 No. 210-15 (e-file number: E63634)
AWM II A according to CSA C22.2 No. 210-15 (e-file number: E63634)
AWM I B according to CSA C22.2 No. 210-15 (e-file number: E63634)
AWM II B according to CSA C22.2 No. 210-15 (e-file number: E63634)

cUL listed

No

CSA certified

No

CPR fire class

Eca

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® SERVO 2XSLCY-JB

Article number Conductor count/size Copper index Weight
1133600 4G1,5 95.000 kg/km 160 kg/km
1133601 4G2,5 150.000 kg/km 221 kg/km
1133602 4G4 235.000 kg/km 315 kg/km
1133603 4G6 320.000 kg/km 418 kg/km
1133604 4G10 533.000 kg/km 1000 kg/km
1133605 4G16 789.000 kg/km 1290 kg/km
1133606 4G25 1236.000 kg/km 1860 kg/km
1133607 4G35 1662.000 kg/km 2610 kg/km
1133608 4G50 2345.000 kg/km 2950 kg/km
1133609 4G70 3196.000 kg/km 3950 kg/km
1133610 4G95 4316.000 kg/km 5300 kg/km
1133611 4G120 5435.000 kg/km 6600 kg/km
1133612 4G150 6394.000 kg/km 7590 kg/km
1133613 4G185 7639.000 kg/km 9420 kg/km
1133614 4G240 10013.000 kg/km 12150 kg/km
1133615 3X1,5+3G0,25 88.000 kg/km 177 kg/km
1133616 3X2,5+3G0,5 144.000 kg/km 230 kg/km
1133617 3X4+3G0,75 224.000 kg/km 323 kg/km
1133618 3X6+3G1 276.000 kg/km 420 kg/km
1133619 3X10+3G1,5 491.000 kg/km 635 kg/km
1133620 3X16+3G2,5 723.000 kg/km 930 kg/km
1133621 3X25+3G4 1136.000 kg/km 1350 kg/km
1133622 3X35+3G6 1535.000 kg/km 1780 kg/km
1133623 3X50+3G10 2156.000 kg/km 2530 kg/km
1133624 3X70+3G10 2871.000 kg/km 3225 kg/km
1133625 3X95+3G16 3953.000 kg/km 4511 kg/km
1133626 3X120+3G16 4836.000 kg/km 5663 kg/km
1133627 3X150+3G25 5412.000 kg/km 6720 kg/km
1133628 3X185+3G35 7041.000 kg/km 7855 kg/km
1133629 3X240+3G50 8986.000 kg/km 12850 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?