AB-C4-M8MS-2,0PVC-M8FS
Pre-assembled sensor/actuator cable; Flexible; Polyvinylchloride; 1x4; M 8 (A-coded), Socket, Straight (180 °); M 8 (A-coded), Plug, Straight (180 °); 2 m
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
22260170
UL recognized
Benefits
- Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection.
- Also available as a cable assembled on both sides to save time during installation.
- Compact dimensions enable easy integration into the machine concept.
- The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- Can be used universally on machine interfaces for many applications in data and signal transmission.
- Suitable for medium mechanical stress.
- Can be used in dry and damp rooms.
- The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Show less
Show all
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Pre-assembled sensor/actuator cable
Weight
160.000 g
Delivery Unit
50.000
Product Design
Cable dimension
4X
Number of cores
4
Shielded
No
Product Characteristics
Suitable for EX-applications
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 40
UL recognised
Yes
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
DNV-certified
No
Ecolab certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® SENSOR PVC Cordsets
Article number | Number of cores | Number of cores | ||||||
---|---|---|---|---|---|---|---|---|
22260080 | 3 | 3 | ||||||
22260081 | 3 | 3 | ||||||
22260169 | 4 | 4 | ||||||
22260170 | 4 | 4 | ||||||
22260171 | 4 | 4 | ||||||
22260172 | 4 | 4 | ||||||
22260370 | 3 | 3 | ||||||
22260661 | 3 | 3 | ||||||
22260663 | 3 | 3 | ||||||
22260665 | 3 | 3 | ||||||
22260678 | 4 | 4 | ||||||
22260683 | 4 | 4 | ||||||
22260685 | 4 | 4 | ||||||
22260688 | 4 | 4 | ||||||
22260689 | 4 | 4 | ||||||
22260705 | 4 | 4 | ||||||
22260832 | 4 | 4 | ||||||
22260833 | 4 | 4 | ||||||
22260841 | 4 | 4 | ||||||
22260844 | 4 | 4 | ||||||
22260845 | 4 | 4 | ||||||
22260846 | 4 | 4 | ||||||
22260847 | 3 | 3 | ||||||
22260848 | 3 | 3 | ||||||
22262081 | 3 | 3 | ||||||
22262083 | 3 | 3 | ||||||
22262093 | 3 | 3 | ||||||
22262095 | 3 | 3 | ||||||
22262096 | 3 | 3 | ||||||
22262097 | 3 | 3 | ||||||
22262098 | 3 | 3 | ||||||
22262099 | 5 | 5 | ||||||
22262100 | 5 | 5 | ||||||
22262101 | 5 | 5 | ||||||
22262102 | 5 | 5 | ||||||
22262103 | 5 | 5 | ||||||
22262104 | 5 | 5 | ||||||
22262105 | 4 | 4 | ||||||
22262106 | 4 | 4 | ||||||
22262107 | 4 | 4 |
Show less
Show all