AB-C4-M12MS-5,0PUR-M12FA-3L
Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x4; M 12 (A-coded), Plug, Straight (180 °); M 12 (A-coded), Socket, Angled (90 °); 5 m

Login to see price
Article No.
22262195
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
AB-C4-M12MS-5,0PUR-M12FA-3L Pre-assembled sensor/actuator cable -  Primary Image
AB-C4-M12MS-5,0PUR-M12FA-3L Pre-assembled sensor/actuator cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
CE marked
CE marked
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Time saving during installation due to pre-assembled cable.
  • Compact dimensions enable easy integration into the machine concept.
  • Also available as a variant with LEDs for easy diagnosis in the event of fault.

Applications

  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • The PU outer sheath and connectors withstand high mechanical stresses.
Show less
Show all

Technical Attributes

General Information

Brand

UNITRONIC®

Product type

Pre-assembled sensor/actuator cable

Weight

0.15 kg

Delivery Unit

1.000

valid Fieldbus or Ethernet System

Sensor/Actuator

Product Design

Cable dimension

4X

Number of cores

4

Shielded

No

Total length of assembly

0.3 m

Overall height

28 mm

Base material of outer sheath, shortname

PUR

Product Characteristics

Application area

Cable chain

Min. number of plug cycles

100

IP protection rating

IP 65
IP 67
IP 68

Suitable for EX-applications

No

Installation temperature min.

-25 °C

Installation temperature max.

80 °C

Tensile strength after assembly

4 N

Certifications and Standards

CE marked

Yes

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 40

UL recognised

No

UL listed

Yes

UL certification

according to UL 2238 (e-file number: E249137)

cUR recognized

No

cUL listed

Yes

cUL certification

according to CSA C22.2 No. 182.3 (e-file number: E249137)

CSA certified

No

VDE certified

No

Product standard according to IEC

M12 according to IEC 61076-2-101

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?