AB-C4-M12MS-10,0PUR-M12FA
Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x4; M 12 (A-coded), Socket, Angled (90 °); M 12 (A-coded), Plug, Straight (180 °); 10 m
Benefits
- The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
- UL certification according to technical data enables the product to be used on the North American market.
- Time saving during installation due to pre-assembled cable.
- Compact dimensions enable easy integration into the machine concept.
- Also available as a variant with LEDs for easy diagnosis in the event of fault.
Applications
- Can be used universally on machine interfaces for many applications in data and signal transmission.
- The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
- Can be used in dry, damp and, especially, harsh and oily environments.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
- The PU outer sheath and connectors withstand high mechanical stresses.
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Pre-assembled sensor/actuator cable
Weight
0.18 kg
Delivery Unit
1.000
valid Fieldbus or Ethernet System
Sensor/Actuator
Product Design
Cable dimension
4X
Number of cores
4
Shielded
No
Total length of assembly
0.3 m
Overall height
27.4 mm
Base material of outer sheath, shortname
PUR
Product Characteristics
Application area
Cable chain
Min. number of plug cycles
100
Suitable for EX-applications
No
Installation temperature min.
-25 °C
Installation temperature max.
80 °C
Tensile strength after assembly
4 N
Certifications and Standards
CE marked
Yes
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 40
UL recognised
No
UL listed
Yes
UL certification
according to UL 2238 (e-file number: E249137)
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 182.3 (e-file number: E249137)
CSA certified
No
VDE certified
No
Product standard according to IEC
M12 according to IEC 61076-2-101
DNV-certified
No
Ecolab certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® SENSOR M12-M12
Article number | Number of cores | |||
---|---|---|---|---|
22260042 | 8 | |||
22260063 | 5 | |||
22260064 | 5 | |||
22260065 | 5 | |||
22260066 | 5 | |||
22260067 | 5 | |||
22260068 | 5 | |||
22260069 | 5 | |||
22260070 | 5 | |||
22260097 | 8 | |||
22260098 | 8 | |||
22260099 | 8 | |||
22260137 | 8 | |||
22260138 | 8 | |||
22260139 | 8 | |||
22260140 | 8 | |||
22260233 | 3 | |||
22260234 | 3 | |||
22260235 | 3 | |||
22260236 | 3 | |||
22260237 | 3 | |||
22260238 | 3 | |||
22260239 | 3 | |||
22260240 | 3 | |||
22260261 | 3 | |||
22260262 | 3 | |||
22260263 | 3 | |||
22260264 | 3 | |||
22260304 | 4 | |||
22260305 | 4 | |||
22260306 | 4 | |||
22260307 | 4 | |||
22260328 | 4 | |||
22260329 | 4 | |||
22260330 | 4 | |||
22260331 | 4 | |||
22260332 | 4 | |||
22260333 | 4 | |||
22260334 | 4 | |||
22260335 | 4 | |||
22260336 | 4 | |||
22260337 | 4 | |||
22260338 | 4 | |||
22260339 | 4 | |||
22260410 | 5 | |||
22260411 | 5 | |||
22260412 | 5 | |||
22260413 | 5 | |||
22260702 | 4 | |||
22260724 | 5 | |||
22260851 | 4 | |||
22262195 | 4 | |||
22262199 | 4 |