EPIC® H-A 3 TGVB PG11 6.5-12mm
Cable coupler hood; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Polyamide, Uncoated; IP protection rating mounted: IP 67

Benefits
- The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space.
- The cable coupler hood can be connected to many of the most popular hoods on the market.
- The “flying” connection between the cable coupler and the hood is not fixed, and acts as an extension of the cable.
- Self-extinguishing in accordance with UL94 V-0 (flammability test for plastics).
- With threaded borehole for use with a corresponding cable gland.
- Articles with a "V" in the article name already contain a SKINTOP® plastic cable gland for sealing and strain-relieving cable entry. In comparison to housings where the cable gland is added separately, the overall size of this housing is more space-saving.
- Locking takes place using a plastic lever on the counter-housing.
- Meets protection class IP 65 when locked.
- The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For protecting the connector insert against environmental influences.
- For use with many EPIC® rectangular connector inserts.
- For connecting devices and machines to the power supply.
- Material that is highly resistant to oil for harsh industrial environments.
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
EPIC®
Product type
Cable coupler hood
Design size
3A
Weight
28.000 g
Delivery Unit
10.000
Product Design
With cable gland
Yes
Number of cable entries
1 pc.
Number of cable entries at the top
1
With lever
Yes
Locking type
Single Lever
Total length
26.8 mm
Overall width
26.8 mm
Overall height
53.5 mm
Thread type
PG
Thread size
PG 11
Housing variant
Cable coupler hood
Design connector housing
Straight
With thread
Yes
With hinged lid
No
Plug connection design
Standard
With collar
No
Screen contact
No
EMC screening
No
Min. cable clamping range
6.5 mm
Max. cable clamping range
12 mm
Cable gland material
Polyamide
Cable gland material, short form
PA
Housing base material
Polyamide
Housing base material, short form
PA
Housing coating
Uncoated
Lever material
Plastic
Colour housing
grey
RAL housing colour
RAL 7035
Product Characteristics
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
100 °C
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
corrosion resistant according to
DIN EN 6988
Corrosion-resistant
Yes
Halogenfree
Yes
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UR recognised
Yes
UR certification
according to UL 1977 (e-file number: E75770) according to UL 50E (e-file number: E75770)
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (e-file number: E75770)
cUR category control number
ECBT8
CSA certified
No
VDE certified
Yes
VDE registration number
B437
Product standard according to IEC
IEC 61984
TÜV certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-A 3 TGB
Article number | With cable gland | Thread type | Thread size | Colour housing | Delivery Unit |
---|---|---|---|---|---|
10429000 | No | PG | PG 11 | grey | 10 |
10429100 | Yes | PG | PG 11 | grey | 10 |
10429200 | No | PG | PG 11 | black | 10 |
10620300 | Yes | PG | PG 11 | black | 10 |
19429000 | No | Metric | M 20 | grey | 10 |
19429100 | Yes | Metric | M 20 | grey | 10 |
19429200 | No | Metric | M 20 | black | 10 |
19620300 | Yes | Metric | M 20 | black | 10 |