EPIC® H-A 3 TGB PG11 bk
Cable coupler hood; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Polyamide, Uncoated; IP protection rating mounted: IP 67

Login to see price
BACK ORDER
Article No.
10429200
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® H-A 3 TGB PG11 bk Cable coupler hood -  Primary Image
EPIC® H-A 3 TGB PG11 bk Cable coupler hood -  Primary Image
※The product image is a representative product and may differ from the actual product.
halogen-free
halogen-free
corrosion resistant
corrosion resistant
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US
VDE certified
VDE certified
VDE Reg.-Nr. B437
VDE Reg.-Nr. B437

Benefits

  • The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space.
  • The cable coupler hood can be connected to many of the most popular hoods on the market.
  • The “flying” connection between the cable coupler and the hood is not fixed, and acts as an extension of the cable.
  • Self-extinguishing in accordance with UL94 V-0 (flammability test for plastics).
  • With threaded borehole for use with a corresponding cable gland.
  • Articles with a "V" in the article name already contain a SKINTOP® plastic cable gland for sealing and strain-relieving cable entry. In comparison to housings where the cable gland is added separately, the overall size of this housing is more space-saving.
  • Locking takes place using a plastic lever on the counter-housing.
  • Meets protection class IP 65 when locked.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to the power supply.
  • Material that is highly resistant to oil for harsh industrial environments.
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Cable coupler hood

Design size

3A

Weight

28.000 g

Delivery Unit

10.000

Product Design

With cable gland

No

Number of cable entries

1 pc.

Number of cable entries at the top

1

With lever

Yes

Locking type

Single Lever

Total length

26.8 mm

Overall width

26.8 mm

Overall height

53.5 mm

Thread type

PG

Thread size

PG 11

Housing variant

Cable coupler hood

Design connector housing

Straight

With thread

Yes

With hinged lid

No

Plug connection design

Standard

With collar

No

Screen contact

No

EMC screening

No

Min. cable clamping range

6.5 mm

Max. cable clamping range

12 mm

Cable gland material

Polyamide

Cable gland material, short form

PA

Housing base material

Polyamide

Housing base material, short form

PA

Housing coating

Uncoated

Lever material

Plastic

Colour housing

black

RAL housing colour

RAL 9005

Product Characteristics

Protection rating (IP), unmounted

IP 65

IP protection rating mounted

IP 67

Short-term temperature peak

125 °C

Operating temperature min.

-40 °C

Operating temperature max.

100 °C

UV-resistant

No

Chemical resistant

No

Acid-resistant

No

corrosion resistant according to

DIN EN 6988

Corrosion-resistant

Yes

Halogenfree

Yes

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UR recognised

Yes

UR certification

according to UL 1977 (e-file number: E75770)
according to UL 50E (e-file number: E75770)

UL category control number

ECBT2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3 (e-file number: E75770)

cUR category control number

ECBT8

CSA certified

No

VDE certified

Yes

VDE registration number

B437

Product standard according to IEC

IEC 61984

TÜV certified

No

Show less
Show all

Documentation

Product Family List

All articles from EPIC® H-A 3 TGB

Article number With cable gland Thread type Thread size Colour housing Delivery Unit
10429000 No PG PG 11 grey 10
10429100 Yes PG PG 11 grey 10
10429200 No PG PG 11 black 10
10620300 Yes PG PG 11 black 10
19429000 No Metric M 20 grey 10
19429100 Yes Metric M 20 grey 10
19429200 No Metric M 20 black 10
19620300 Yes Metric M 20 black 10
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?