EPIC® MC SLEM KOAX 75Ohm RG180BU
Contact; Pin; Solder termination; Brass Gold-plated
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹1,355.15 | ₹1,355.15 |
50 | ₹1,084.12 | ₹54,206.00 |
250 | ₹948.61 | ₹237,152.50 |
500+ | ₹840.19 | ₹420,095.00 |
Benefits
- With corrosion-resistant gold coating for the low contact resistances and long product life.
Applications
- For manufacturing a modular connector insert.
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Contact
Supply type for contacts
Bag
Weight
5.840 g
Delivery Unit
10.000
Assembly type
crimp
Product Design
Contact variant
Pin
Conductor connection type
Solder termination
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Product Characteristics
Contact type application
Coax
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.