EPIC® POWER M23 D6 14-17 (20)
Cable connector; M 23 power; Clamping range (min./max.): 14mm - 17mm

Login to see price
BACK ORDER
Article No.
24441135
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® POWER M23 D6 14-17 (20) Cable connector -  Primary Image
EPIC® POWER M23 D6 14-17 (20) Cable connector -  Primary Image EPIC® POWER M23 D6 14-17 (20) Cable connector -   Secondary Image
※The product image is a representative product and may differ from the actual product.
corrosion resistant
corrosion resistant
heat resistance
heat resistance
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked

Benefits

  • Particularly high power despite extremely space-saving design for very small devices.
  • Stability thanks to die-cast zinc metal housing.
  • Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
  • Housing is available separately or including insert.
  • The individual housing can be used with inserts for either sockets or male contacts (available separately).

Applications

  • For connecting the power supply of devices and machines with higher voltages and currents.
  • Typical areas of application are electric motors and servo drives.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Cable connector

Scope of delivery

without crimping inserts
Order contacts separately

Contacts included

No

Weight

0.126 kg

Delivery Unit

20.000

Electrical Characteristics

Rated voltage power contact

630 V AC rms / DC according to IEC to 3
600 V AC rms / DC according to UL to 3
600 V AC rms / DC according to CSA to 3

Rated voltage signal contact

250 V AC rms / DC according to IEC to 4
250 V AC rms / DC according to UL to 4
250 V AC rms / DC according to CSA to 4

Rated surge voltage power contact

6 kV AC rms / DC according to IEC 61984 to 3

Rated impulse voltage signal contact

4 kV AC rms / DC according to IEC 61984 to 4

Rated current power contact

26 A according to IEC
26 A according to UL
26 A according to CSA

Rated current signal contact

7 A according to IEC
7 A according to UL
7 A according to CSA

Over voltage category

III

Max. contact resistance

4 mΩ

Product Design

Number of contacts

3+PE+4

Number of power contacts

3

Number of PE contacts

1

Number of signal contacts

4

Locking type

Screw Lock

Diameter connector

28.4 mm

Total length

83 mm

Housing variant

Cable connector

Contact variant

Socket

Design connector housing

Straight

Coded

No

With thread

No

With protective conductor

Yes

Connector format

M 23 power

Connector type

Plug/Socket

Screen contact

Yes

EMC screening

Yes

Min. cable clamping range

14 mm

Max. cable clamping range

17 mm

Conductor connection type

Crimp termination

Connection type PE

Crimp termination

Screen contact type

Terminal Connection

Stripping length, performance contact

8 mm

Stripping length, signal contact

7 mm

Stripping length of the sheathing

45 mm

Stripping length of PE

8 mm

Connectable conductor cross section min. (AWG)

26 AWG

Connectable conductor cross section max. (AWG)

14 AWG

Min. connectable conductor cross-section of power contacts (mm2)

0.5 mm²

Connectable conductor cross-section for power contacts max. (mm2)

2.5 mm²

Connectable conductor cross-section for signal contacts min. (mm2)

0.14 mm²

Max. connectable conductor cross-section of signal contacts (mm2)

1 mm²

Cable gland material

Fluorinated rubber

Cable gland material, short form

FKM

Housing base material

Zinc alloy

Housing base material, short form

Zn

Housing coating

Nickel-plated

Housing coating, short form

Ni

Material contact

Brass

Contact material, short form

CuZn

Material contact surface

Gold-plated

Material contact surface shortname

Au

Material contact insert

Polyamide

Contact insert material, short form

PA

Seal type

Conduit Sealing Ring

Sealing material

Fluorinated rubber

Sealing material, short form

FKM

Colour housing

silver

Product Characteristics

Min. number of plug cycles

500

Protection class (IP), mounted

IP 2X

IP protection rating mounted

IP 68 - 1m (10h)

Pollution degree

3

Operating temperature min. static (no plugging or unplugging)

-40 °C

Operating temperature min.

-25 °C

Operating temperature max.

125 °C

Corrosion-resistant

Yes

Halogenfree

No

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

UR recognised

No

cUR recognized

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61984

Show less
Show all

Documentation

Product Family List

All articles from EPIC® POWER M23 D6

Article number Number of contacts Contacts included Min. cable clamping range Delivery Unit Number of power contacts Number of PE contacts Max. connectable conductor cross-section of signal contacts (mm2) Connectable conductor cross-section for signal contacts min. (mm2) Number of signal contacts Min. connectable conductor cross-section of power contacts (mm2) Connectable conductor cross-section for power contacts max. (mm2)
24441133 5+PE No 8.5 mm 20 5 1 1 mm² 0.14 mm² 0.5 mm² 2.5 mm²
24441134 No 10.5 mm 20
24441135 3+PE+4 No 14 mm 20 3 1 1 mm² 0.14 mm² 4 0.5 mm² 2.5 mm²
381166101 5+PE Yes 7.5 mm 20 5 1 1 mm² 0.14 mm² 0.5 mm² 2.5 mm²
381166102 3+PE+4 Yes 8.5 mm 20 3 1 1 mm² 0.14 mm² 4 0.5 mm² 2.5 mm²
381166103 3+PE+4 Yes 10.5 mm 20 3 1 1 mm² 0.14 mm² 4 0.5 mm² 2.5 mm²
381166104 3+PE+4 Yes 7.5 mm 20 3 1 1 mm² 0.14 mm² 4 0.5 mm² 2.5 mm²
381166119 5+PE No 7.5 mm 20 5 1 1 mm² 0.14 mm² 0.5 mm² 2.5 mm²
381166121 5+PE Yes 8.5 mm 20 5 1 1 mm² 0.14 mm² 0.5 mm² 2.5 mm²
381166122 5+PE Yes 10.5 mm 20 5 1 1 mm² 0.14 mm² 0.5 mm² 2.5 mm²
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?