EPIC® POWER M23 D6 10,5-15,5 (20)
Cable connector; M 23 power; Clamping range (min./max.): 10.5mm - 15.5mm
Benefits
- Particularly high power despite extremely space-saving design for very small devices.
- Stability thanks to die-cast zinc metal housing.
- Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
- Housing is available separately or including insert.
- The individual housing can be used with inserts for either sockets or male contacts (available separately).
Applications
- For connecting the power supply of devices and machines with higher voltages and currents.
- Typical areas of application are electric motors and servo drives.
- Especially for environments where electromagnetic compatibility (EMC) is required.
Technical Attributes
General Information
Brand
EPIC®
Product type
Cable connector
Scope of delivery
without crimping insertsOrder contacts separately
Contacts included
No
Weight
0.123 kg
Delivery Unit
20.000
Electrical Characteristics
Over voltage category
III
Max. contact resistance
4 mΩ
Product Design
Locking type
Screw Lock
Diameter connector
28.4 mm
Total length
83 mm
Housing variant
Cable connector
Design connector housing
Straight
Coded
No
With thread
No
With protective conductor
Yes
Connector format
M 23 power
Connector type
Plug/Socket
Screen contact
Yes
EMC screening
Yes
Min. cable clamping range
10.5 mm
Max. cable clamping range
15.5 mm
Conductor connection type
Crimp termination
Connection type PE
Crimp termination
Screen contact type
Terminal Connection
Cable gland material
Fluorinated rubber
Cable gland material, short form
FKM
Housing base material
Zinc alloy
Housing base material, short form
Zn
Housing coating
Nickel-plated
Housing coating, short form
Ni
Material contact
Brass
Contact material, short form
CuZn
Seal type
Conduit Sealing Ring
Sealing material
Fluorinated rubber
Sealing material, short form
FKM
Colour housing
silver
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Operating temperature min. static (no plugging or unplugging)
-40 °C
Operating temperature min.
-25 °C
Operating temperature max.
125 °C
Corrosion-resistant
Yes
Halogenfree
No
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER M23 D6
Article number | Number of contacts | Contacts included | Min. cable clamping range | Delivery Unit | Number of power contacts | Number of PE contacts | Max. connectable conductor cross-section of signal contacts (mm2) | Connectable conductor cross-section for signal contacts min. (mm2) | Number of signal contacts | Min. connectable conductor cross-section of power contacts (mm2) | Connectable conductor cross-section for power contacts max. (mm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
24441133 | 5+PE | No | 8.5 mm | 20 | 5 | 1 | 1 mm² | 0.14 mm² | 0.5 mm² | 2.5 mm² | ||
24441134 | No | 10.5 mm | 20 | |||||||||
24441135 | 3+PE+4 | No | 14 mm | 20 | 3 | 1 | 1 mm² | 0.14 mm² | 4 | 0.5 mm² | 2.5 mm² | |
381166101 | 5+PE | Yes | 7.5 mm | 20 | 5 | 1 | 1 mm² | 0.14 mm² | 0.5 mm² | 2.5 mm² | ||
381166102 | 3+PE+4 | Yes | 8.5 mm | 20 | 3 | 1 | 1 mm² | 0.14 mm² | 4 | 0.5 mm² | 2.5 mm² | |
381166103 | 3+PE+4 | Yes | 10.5 mm | 20 | 3 | 1 | 1 mm² | 0.14 mm² | 4 | 0.5 mm² | 2.5 mm² | |
381166104 | 3+PE+4 | Yes | 7.5 mm | 20 | 3 | 1 | 1 mm² | 0.14 mm² | 4 | 0.5 mm² | 2.5 mm² | |
381166119 | 5+PE | No | 7.5 mm | 20 | 5 | 1 | 1 mm² | 0.14 mm² | 0.5 mm² | 2.5 mm² | ||
381166121 | 5+PE | Yes | 8.5 mm | 20 | 5 | 1 | 1 mm² | 0.14 mm² | 0.5 mm² | 2.5 mm² | ||
381166122 | 5+PE | Yes | 10.5 mm | 20 | 5 | 1 | 1 mm² | 0.14 mm² | 0.5 mm² | 2.5 mm² |