EPIC® POWER LS1 D6 5+PE K TWIST 14-17
Cable connector; M 23 power; Socket; Number of contacts: 5+PE; Clamping range (min./max.): 14mm - 17mm
Benefits
- Locking 70% faster
- EMC-optimised design
- Safety use in field environment by high protection class
Applications
- Plant engineering
- Servo drives and servo assemblies
- Not pluggable with standard EPIC POWER LS1 counterparts type A1,A3,F6,F7,G4,G6
Technical Attributes
General Information
Brand
EPIC®
Product type
Cable connector
Scope of delivery
including contacts
Contacts included
Yes
Weight
125.000 g
Delivery Unit
5.000
Electrical Characteristics
Rated voltage
630 V AC rms / DC according to IEC
Rated impulse voltage
6 kV AC rms / DC according to IEC 61984
Rated impulse voltage power contact
6 kV AC rms / DC according to IEC 61984 to 5
Rated current
25 A according to IEC
Over voltage category
III
Max. contact resistance
4 mΩ
Product Design
Number of contacts
5+PE
Number of power contacts
5
Number of PE contacts
1
Locking type
TWIST
Connector diameter
28 mm
Total length
81 mm
Housing variant
Cable connector
Contact variant
Socket
Design connector housing
Straight
Coded
No
With thread
No
With protective conductor
Yes
Connector format
M 23 power
Connector type
Socket
Screen contact
Yes
EMC screening
Yes
Min. cable clamping range
14 mm
Max. cable clamping range
17 mm
Conductor connection type
Crimp termination
Connection type PE
Crimp termination
Screen contact type
Terminal Connection
Stripping length, performance contact
8 mm
Stripping length, signal contact
6,5 mm
Stripping length of insulation
40 mm
Stripping length of PE connection
8 mm
Connectable conductor cross section min. (AWG)
12 AWG
Connectable conductor cross section max. (AWG)
12 AWG
Min. connectable conductor cross-section of power contacts (mm2)
4 mm²
Connectable conductor cross-section for power contacts max. (mm2)
4 mm²
Min. connectable conductor cross-section (mm2)
0.5 mm²
Max. connectable conductor cross-section (mm2)
4 mm²
Cable gland material
Fluorinated rubber
Cable gland material, short form
FKM
Housing base material
Zinc alloy
Housing base material, short form
Zn
Housing coating
Nickel-plated
Housing coating, short form
Ni
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Contact insert material
Polyamide
Material contact insert shortname
PA
Seal type
Sealing ring
Sealing material
Fluorinated rubber
Sealing material, short form
FKM
Colour
green
Colour housing
silver
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Operation temperature min.
-25 °C
Max. operating temperature
125 °C
corrosion resistant according to
DIN EN 60068-2-60, Ke 4
Corrosion-resistant
Yes
Halogenfree
No
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UR recognised
No
cUR recognized
Yes
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER LS1 D6 TWIST
Article number | Number of contacts | Contacts included | Max. cable clamping range | Delivery Unit | Number of power contacts | Number of PE contacts | Min. connectable conductor cross-section of power contacts (mm2) | Connectable conductor cross-section for power contacts max. (mm2) | Number of signal contacts | Connectable conductor cross-section for signal contacts min. (mm2) | Max. connectable conductor cross-section of signal contacts (mm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
24441263 | 5+PE | Yes | 11 mm | 5 | 5 | 1 | 0.5 mm² | 2.5 mm² | ||||
24441264 | 5+PE | No | 11 mm | 20 | 5 | 1 | 0.5 mm² | 4 mm² | ||||
24441265 | 5+PE | Yes | 15.5 mm | 5 | 5 | 1 | 0.5 mm² | 2.5 mm² | ||||
24441266 | 5+PE | No | 15.5 mm | 20 | 5 | 1 | 0.5 mm² | 4 mm² | ||||
24441267 | 5+PE | Yes | 15.5 mm | 5 | 5 | 1 | 0.5 mm² | 2.5 mm² | ||||
24441268 | 5+PE | No | 15.5 mm | 20 | 5 | 1 | 0.5 mm² | 4 mm² | ||||
24441269 | 5+PE | Yes | 17 mm | 5 | 5 | 1 | 4 mm² | 4 mm² | ||||
24441270 | 5+PE | No | 17 mm | 20 | 5 | 1 | 4 mm² | 4 mm² | ||||
24441271 | 3+PE+4 | Yes | 11 mm | 5 | 3 | 1 | 0.5 mm² | 4 mm² | 4 | 0.14 mm² | 1 mm² | |
24441272 | 3+PE+4 | No | 11 mm | 20 | 3 | 1 | 0.5 mm² | 4 mm² | 4 | 0.14 mm² | 1 mm² | |
24441273 | 3+PE+4 | Yes | 15.5 mm | 5 | 3 | 1 | 0.5 mm² | 2.5 mm² | 4 | 0.14 mm² | 1 mm² | |
24441274 | 3+PE+4 | No | 15.5 mm | 20 | 3 | 1 | 0.5 mm² | 4 mm² | 4 | 0.14 mm² | 1 mm² | |
24441275 | 3+PE+4 | Yes | 15.5 mm | 5 | 3 | 1 | 0.5 mm² | 2.5 mm² | 4 | 0.14 mm² | 1 mm² | |
24441276 | 3+PE+4 | No | 15.5 mm | 20 | 3 | 1 | 0.5 mm² | 4 mm² | 4 | 0.14 mm² | 1 mm² | |
24441277 | 3+PE+4 | Yes | 17 mm | 5 | 3 | 1 | 4 mm² | 4 mm² | 4 | 0.14 mm² | 1 mm² | |
24441278 | 3+PE+4 | No | 17 mm | 20 | 3 | 1 | 0.5 mm² | 4 mm² | 4 | 0.14 mm² | 1 mm² |